Search icon

Search (start typing to perform searching)

Novanta Announces Financial Results for the Third Quarter 2025

GBX Tool Changer Module for 10Gb Industry 4.0 Applications

Published on

Safe and Reliable Transmission of High-Speed Data for Industry 4.0 Utilities

Smart manufacturing processes thrive with flexibility and timely, accurate communication. ATI’s GBX 10 Gigabit Ethernet Modules excel in high-speed data and signal communication with vision, inspection, metrology, motion control, and fieldbus systems utilized in a variety of industries and applications.

GBX 10 Gigabit Ethernet Modules provide safe and reliable transmission of high-speed data, signals, and fieldbus communication for advanced automation, AI, and Industry 4.0.

Plug-and-play M12 8-pin X-code connectors for safe and reliable pass-through of Cat6/Cat6a industrial Ethernet cables saves time during integration – no stripping, crimping, or soldering.

Configurable cable exit between -90°, 0°, and +90° radial positions allows users to optimize cable dress and routing to reduce cable strain and maximize system uptime.

Up to One Million mating cycles to excel in advanced industries such as automotive, aerospace, testing, and more.

Broad compatibility with ATI Standard Tool Changers, Heavy Duty Tool Changers, and Utility Couplers for module standardization. For full specifications on this product click here, or alternatively, reach out directly here