{"id":55,"date":"2025-12-12T06:50:41","date_gmt":"2025-12-12T06:50:41","guid":{"rendered":"https:\/\/novanta.com\/advanced-surgery\/?page_id=55"},"modified":"2026-02-12T20:53:35","modified_gmt":"2026-02-12T20:53:35","slug":"high-value-disposables","status":"publish","type":"page","link":"https:\/\/novanta.com\/advanced-surgery\/high-value-disposables\/","title":{"rendered":"High Value Disposables"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--default hero--large\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"2560\" height=\"1303\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/30d12dd2532c76f61cb458648f19d8010e44e333-1-e1769518075399.png?quality=85&amp;strip=all&amp;w=2560\" class=\"attachment-design-max size-design-max\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/30d12dd2532c76f61cb458648f19d8010e44e333-1-e1769518075399.png?resize=320%2C163&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/30d12dd2532c76f61cb458648f19d8010e44e333-1-e1769518075399.png?resize=400%2C204&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/30d12dd2532c76f61cb458648f19d8010e44e333-1-e1769518075399.png?resize=840%2C427&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/30d12dd2532c76f61cb458648f19d8010e44e333-1-e1769518075399.png?resize=1200%2C611&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/30d12dd2532c76f61cb458648f19d8010e44e333-1-e1769518075399.png?resize=1680%2C855&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/30d12dd2532c76f61cb458648f19d8010e44e333-1-e1769518075399.png?resize=1920%2C977&amp;quality=85&amp;strip=all 1920w\" sizes=\"(max-width: 2560px) 100vw, 2560px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-middle\" style=\"--one-novanta-hero-pre-heading-acent-line-color: var(--wp--preset--color--primary)\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tADVANCED SURGERY\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tHigh Value <br>Disposables\t\t<\/h1>\n\n\t\t<p>Designed for precision, our tube sets and filters maintain <br>ideal pressure and seamless gas or fluid flow. The insufflator <br>tubing further enhances performance with smoke evacuation, <br>heating, and humidification.<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/advanced-surgery\/contact-us\/\">Get in Contact<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-left\" >\n\t\n<div class=\"featured-content__media\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"740\" height=\"370\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-9-2.png?quality=85&amp;strip=all&amp;w=740\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-9-2.png?quality=85&amp;strip=all 740w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-9-2.png?resize=320%2C160&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-9-2.png?resize=400%2C200&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 740px) 100vw, 740px\" \/><\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<p class=\"is-style-overline-text\"><\/p>\n\n\n\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-designed-for-reliable-performance-throughout-the-surgical-procedure\">Designed for reliable Performance throughout the surgical Procedure<\/h2>\n\n\n\n<p>Our tube sets and innovative filters maintain optimal pressure and gas \/ fluid flow. Insufflator tubings include smoke evacuation, heating and humidification.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-da267d74 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--1\"><a class=\"wp-block-button__link wp-element-button\" href=\"#h-insufflator-tubings\">Insufflator Tubings<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--2\"><a class=\"wp-block-button__link wp-element-button\" href=\"#h-pump-tubings\">Pump Tubings<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-our-capabilities\">Our <mark style=\"background-color:#f5f5f5\" class=\"has-inline-color has-primary-color\">Capabilities<\/mark><\/h2>\n\n\n\n<div class=\"wp-block-group one-novanta-section__columns is-content-justification-space-between is-layout-flex wp-container-core-group-is-layout-74b018bc wp-block-group-is-layout-flex\">\n<div class=\"wp-block-group one-novanta-section__first-column is-vertical is-layout-flex wp-container-core-group-is-layout-fe9cc265 wp-block-group-is-layout-flex\">\n<h3 class=\"wp-block-heading one-novanta-section__subheading\" id=\"h-\"><\/h3>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family\"><\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-group one-novanta-section__buttons-wrap is-vertical is-layout-flex wp-container-core-group-is-layout-fe9cc265 wp-block-group-is-layout-flex\">\n<div class=\"wp-block-buttons one-novanta-section__buttons is-vertical is-layout-flex wp-container-core-buttons-is-layout-fe9cc265 wp-block-buttons-is-layout-flex\">\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-content-slider content-slider alignwide\">\n\t<div class=\"content-slider__content\">\n\t\t<rt-slider\n\t\t\tbehavior=\"slide\"\n\t\t\tclass=\"content-slider__slider\"\n\t\t\tslides-to-show=\"1\"\n\t\t\ttotal=\"4\"\n\t\t\tresponsive='[{\"media\": \"(max-width: 768px)\",\"slides-to-show\": \"1\"},{\"media\": \"(min-width: 768px)\",\"slides-to-show\": \"1\"}]'\n\t\t\trole=\"region\"\n\t\t\tswipe=\"yes\"\n\t\t\taria-label=\"Content slider\"\n\t\t>\n\t\t\t<rt-slider-track class=\"content-slider__track\">\n\t\t\t\t<rt-slider-slides class=\"content-slider__slides\">\n\t\t\t\t\t\n<rt-slider-slide>\n\t<div class=\"content-slide alignwide content-slide--content-align-left\">\n\t\t<figure class=\"content-slide__image-wrap\">\n\t\t\t\t\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1200\" height=\"800\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/6c2c918dc6e2061448b19fed009b4e34d5fd1246.jpg?quality=85&amp;strip=all&amp;w=1200\" class=\"attachment-design-lg size-design-lg\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/6c2c918dc6e2061448b19fed009b4e34d5fd1246.jpg?resize=320%2C213&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/6c2c918dc6e2061448b19fed009b4e34d5fd1246.jpg?resize=400%2C267&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/6c2c918dc6e2061448b19fed009b4e34d5fd1246.jpg?resize=840%2C560&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/6c2c918dc6e2061448b19fed009b4e34d5fd1246.jpg?resize=1200%2C800&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/6c2c918dc6e2061448b19fed009b4e34d5fd1246.jpg?resize=1680%2C1120&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/6c2c918dc6e2061448b19fed009b4e34d5fd1246.jpg?resize=1920%2C1280&amp;quality=85&amp;strip=all 1920w\" sizes=\"auto, (max-width: 1200px) 100vw, 1200px\" \/>\t\t\t\t\t<\/figure>\n\n\t\t<div class=\"content-slide__content has-medium-font-size\">\n\t\t\t\t\t\t\t<h2 class=\"content-slide__heading has-xx-large-font-size\">\n\t\t\t\t\tInjection<br>Molding\t\t\t\t<\/h2>\n\t\t\t\n\t\t\t\t\t\t\t\n\n<p>Our cutting-edge injection molding and high-grade automation deliver precise, reliable medical devices. Experience innovation and quality in every product.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\"><\/div>\n\n\t\t\t\t\t<\/div>\n\t<\/div>\n<\/rt-slider-slide>\n\n\n<rt-slider-slide>\n\t<div class=\"content-slide alignwide content-slide--content-align-left\">\n\t\t<figure class=\"content-slide__image-wrap\">\n\t\t\t\t\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1200\" height=\"800\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/45afa0b54deabe4a49e79f8e64ac468c671b332d.jpg?quality=85&amp;strip=all&amp;w=1200\" class=\"attachment-design-lg size-design-lg\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/45afa0b54deabe4a49e79f8e64ac468c671b332d.jpg?resize=320%2C213&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/45afa0b54deabe4a49e79f8e64ac468c671b332d.jpg?resize=400%2C267&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/45afa0b54deabe4a49e79f8e64ac468c671b332d.jpg?resize=840%2C560&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/45afa0b54deabe4a49e79f8e64ac468c671b332d.jpg?resize=1200%2C800&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/45afa0b54deabe4a49e79f8e64ac468c671b332d.jpg?resize=1680%2C1120&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/45afa0b54deabe4a49e79f8e64ac468c671b332d.jpg?resize=1920%2C1280&amp;quality=85&amp;strip=all 1920w\" sizes=\"auto, (max-width: 1200px) 100vw, 1200px\" \/>\t\t\t\t\t<\/figure>\n\n\t\t<div class=\"content-slide__content has-medium-font-size\">\n\t\t\t\t\t\t\t<h2 class=\"content-slide__heading has-xx-large-font-size\">\n\t\t\t\t\tAssembly\t\t\t\t<\/h2>\n\t\t\t\n\t\t\t\t\t\t\t\n\n<p>With our cutting-edge assembly techniques, we excel in bonding, soldering, welding and crimping. Our advanced RFID technology ensures seamless integration and tracking. Each step in our assembly process is meticulously executed to deliver unparalleled quality and reliability in every product.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\"><\/div>\n\n\t\t\t\t\t<\/div>\n\t<\/div>\n<\/rt-slider-slide>\n\n\n<rt-slider-slide>\n\t<div class=\"content-slide alignwide content-slide--content-align-left\">\n\t\t<figure class=\"content-slide__image-wrap\">\n\t\t\t\t\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1200\" height=\"800\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/413542dbfca5ec4492dd37231aec0bfb97262e0a.jpg?quality=85&amp;strip=all&amp;w=1200\" class=\"attachment-design-lg size-design-lg\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/413542dbfca5ec4492dd37231aec0bfb97262e0a.jpg?resize=320%2C213&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/413542dbfca5ec4492dd37231aec0bfb97262e0a.jpg?resize=400%2C267&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/413542dbfca5ec4492dd37231aec0bfb97262e0a.jpg?resize=840%2C560&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/413542dbfca5ec4492dd37231aec0bfb97262e0a.jpg?resize=1200%2C800&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/413542dbfca5ec4492dd37231aec0bfb97262e0a.jpg?resize=1680%2C1120&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/413542dbfca5ec4492dd37231aec0bfb97262e0a.jpg?resize=1920%2C1280&amp;quality=85&amp;strip=all 1920w\" sizes=\"auto, (max-width: 1200px) 100vw, 1200px\" \/>\t\t\t\t\t<\/figure>\n\n\t\t<div class=\"content-slide__content has-medium-font-size\">\n\t\t\t\t\t\t\t<h2 class=\"content-slide__heading has-xx-large-font-size\">\n\t\t\t\t\tPackaging\t\t\t\t<\/h2>\n\t\t\t\n\t\t\t\t\t\t\t\n\n<p>In our packaging process, we utilize blister and pouch packaging to ensure the safety and sterility of our medical devices. Additionally, we offer precise label printing for accurate and clear identification. Every step is designed to maintain the highest standards of quality and reliability, ensuring that our products reach healthcare professionals in perfect condition.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\"><\/div>\n\n\t\t\t\t\t<\/div>\n\t<\/div>\n<\/rt-slider-slide>\n\n\n<rt-slider-slide>\n\t<div class=\"content-slide alignwide content-slide--content-align-left\">\n\t\t<figure class=\"content-slide__image-wrap\">\n\t\t\t\t\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1200\" height=\"800\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/99a3cefe5668f5b995ee40389ed735b7366eb30f-1.jpg?quality=85&amp;strip=all&amp;w=1200\" class=\"attachment-design-lg size-design-lg\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/99a3cefe5668f5b995ee40389ed735b7366eb30f-1.jpg?resize=320%2C213&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/99a3cefe5668f5b995ee40389ed735b7366eb30f-1.jpg?resize=400%2C267&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/99a3cefe5668f5b995ee40389ed735b7366eb30f-1.jpg?resize=840%2C560&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/99a3cefe5668f5b995ee40389ed735b7366eb30f-1.jpg?resize=1200%2C800&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/99a3cefe5668f5b995ee40389ed735b7366eb30f-1.jpg?resize=1680%2C1120&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/99a3cefe5668f5b995ee40389ed735b7366eb30f-1.jpg?resize=1920%2C1280&amp;quality=85&amp;strip=all 1920w\" sizes=\"auto, (max-width: 1200px) 100vw, 1200px\" \/>\t\t\t\t\t<\/figure>\n\n\t\t<div class=\"content-slide__content has-medium-font-size\">\n\t\t\t\t\t\t\t<h2 class=\"content-slide__heading has-xx-large-font-size\">\n\t\t\t\t\tSterilization\t\t\t\t<\/h2>\n\t\t\t\n\t\t\t\t\t\t\t\n\n<p>For sterilization, we collaborate with a qualified EO sterilization partner, ensuring our medical devices meet the highest standards of safety and hygiene. This partnership guarantees that every product is meticulously sterilized, providing maximum protection for patients and healthcare professionals.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\"><\/div>\n\n\t\t\t\t\t<\/div>\n\t<\/div>\n<\/rt-slider-slide>\n\n\t\t\t\t<\/rt-slider-slides>\n\t\t\t<\/rt-slider-track>\n\n\t\t\t\t\t\t\t<div class=\"content-slider__navigation\">\n\t\t\t\t\t<rt-slider-arrow direction=\"previous\" class=\"content-slider__navigation-arrow content-slider__navigation-arrow--previous\">\n\t\t\t\t\t\t<button class=\"arrow-btn content-slider-arrow-button\" tabindex=\"0\" aria-label=\"Previous slide\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"34\" height=\"25\" viewBox=\"0 0 34 25\" fill=\"none\">\n\t<path stroke=\"currentColor\" d=\"M32.5 12.5H1.5M20.5 1L32.5 12.5L20.5 24\" \/>\n<\/svg>\n\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-slider-arrow>\n\t\t\t\t\t<rt-slider-arrow direction=\"next\" class=\"content-slider__navigation-arrow content-slider__navigation-arrow--next\">\n\t\t\t\t\t\t<button class=\"arrow-btn content-slider-arrow-button\" tabindex=\"0\" aria-label=\"Next slide\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"34\" height=\"25\" viewBox=\"0 0 34 25\" fill=\"none\">\n\t<path stroke=\"currentColor\" d=\"M32.5 12.5H1.5M20.5 1L32.5 12.5L20.5 24\" \/>\n<\/svg>\n\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-slider-arrow>\n\t\t\t\t<\/div>\n\t\t\t\t\t<\/rt-slider>\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"alignwide wp-block-one-novanta-image-cta has-background has-background-background-color media-text media-text--media-align-left\" >\n\t<figure class=\"media-text__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1200\" height=\"1159\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/5c48e0af71de38339790462d4129dd088c1784eb-e1769518288451.jpg?quality=85&amp;strip=all&amp;w=1200\" class=\"attachment-design-lg size-design-lg\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/5c48e0af71de38339790462d4129dd088c1784eb-e1769518288451.jpg?quality=85&amp;strip=all 2178w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/5c48e0af71de38339790462d4129dd088c1784eb-e1769518288451.jpg?resize=320%2C309&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/5c48e0af71de38339790462d4129dd088c1784eb-e1769518288451.jpg?resize=400%2C386&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/5c48e0af71de38339790462d4129dd088c1784eb-e1769518288451.jpg?resize=840%2C811&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/5c48e0af71de38339790462d4129dd088c1784eb-e1769518288451.jpg?resize=1200%2C1159&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/5c48e0af71de38339790462d4129dd088c1784eb-e1769518288451.jpg?resize=1680%2C1622&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/5c48e0af71de38339790462d4129dd088c1784eb-e1769518288451.jpg?resize=1920%2C1854&amp;quality=85&amp;strip=all 1920w\" sizes=\"auto, (max-width: 1200px) 100vw, 1200px\" \/>\t<\/figure>\n\n\t<div class=\"media-text__content has-medium-font-size has-heading-font-family\">\n\t\t\n<div class=\"wp-block-one-novanta-image-cta\">\n<h2 class=\"wp-block-heading media-text__heading has-xx-large-font-size\" id=\"h-maximum-safety-through-innovative-filters\">Maximum Safety through innovative Filters<\/h2>\n\n\n\n<p class=\"has-normal-font-size\">Filters for insufflation and smoke evacuation are critical to protect the patient, OR staff and the device. They play an important role in preventing cross contamination and improving OR safety.<\/p>\n<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-dark-gray-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"h-insufflator-tubings\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"h-our-innovative-features\">Our innovative Features<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family\"><\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignfull\">\n<novanta-image-viewer-2d class=\"novanta-image-hotspot-block is-style-dark-info-box wp-block-one-novanta-image-hotspots novanta-hotspots\" id=\"image-viewer-6a2d12d807b19\">\n\t<div class=\"novanta-hotspot__viewer-wrapper\">\n\t\t<div class=\"novanta-hotspot__image-container\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1920\" height=\"957\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3988.png?quality=85&amp;strip=all&amp;w=1920\" class=\"attachment-design-2xl size-design-2xl\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3988.png?quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3988.png?resize=320%2C160&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3988.png?resize=400%2C199&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3988.png?resize=840%2C419&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3988.png?resize=1200%2C598&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3988.png?resize=1680%2C837&amp;quality=85&amp;strip=all 1680w\" sizes=\"auto, (max-width: 1920px) 100vw, 1920px\" \/>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<button\n\t\t\t\t\tclass=\"novanta-hotspot \"\n\t\t\t\t\tdata-hotspot-index=\"hotspot-1765896922263\"\n\t\t\t\t\tdata-x-percent=\"52.226998068897\"\n\t\t\t\t\tdata-y-percent=\"18.343256859724\"\n\t\t\t\t\tdata-window-position=\"right\"\n\t\t\t\t\tstyle=\"--icon-size: 32; --x-percent: 52.226998068897; --y-percent: 18.343256859724;\"\n\t\t\t\t\taria-expanded=\"false\"\n\t\t\t\t\taria-controls=\"image-viewer-6a2d12d807b19-info-window\"\n\t\t\t\t\t\taria-label=\"\n\t\t\t\t\t\tView information about hotspot 1\t\t\t\t\t\t\"\n\t\t\t\t\t>\n\t\t\t\t\t\t<div class=\"novanta-hotspot__dot\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t<\/button>\n\t\t\t\t\t\t\t\t\t\t\t\t\t<button\n\t\t\t\t\tclass=\"novanta-hotspot \"\n\t\t\t\t\tdata-hotspot-index=\"hotspot-1765896933716\"\n\t\t\t\t\tdata-x-percent=\"37.874540584314\"\n\t\t\t\t\tdata-y-percent=\"28.60265645168\"\n\t\t\t\t\tdata-window-position=\"left\"\n\t\t\t\t\tstyle=\"--icon-size: 32; --x-percent: 37.874540584314; --y-percent: 28.60265645168;\"\n\t\t\t\t\taria-expanded=\"false\"\n\t\t\t\t\taria-controls=\"image-viewer-6a2d12d807b19-info-window\"\n\t\t\t\t\t\taria-label=\"\n\t\t\t\t\t\tView information about hotspot 2\t\t\t\t\t\t\"\n\t\t\t\t\t>\n\t\t\t\t\t\t<div class=\"novanta-hotspot__dot\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t<\/button>\n\t\t\t\t\t\t\t\t\t\t\t\t\t<button\n\t\t\t\t\tclass=\"novanta-hotspot \"\n\t\t\t\t\tdata-hotspot-index=\"hotspot-1765896948160\"\n\t\t\t\t\tdata-x-percent=\"56.811810876472\"\n\t\t\t\t\tdata-y-percent=\"50.320606237249\"\n\t\t\t\t\tdata-window-position=\"right\"\n\t\t\t\t\tstyle=\"--icon-size: 32; --x-percent: 56.811810876472; --y-percent: 50.320606237249;\"\n\t\t\t\t\taria-expanded=\"false\"\n\t\t\t\t\taria-controls=\"image-viewer-6a2d12d807b19-info-window\"\n\t\t\t\t\t\taria-label=\"\n\t\t\t\t\t\tView information about hotspot 3\t\t\t\t\t\t\"\n\t\t\t\t\t>\n\t\t\t\t\t\t<div class=\"novanta-hotspot__dot\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t<\/button>\n\t\t\t\t\t\t\t\t\t\t\t\t\t<button\n\t\t\t\t\tclass=\"novanta-hotspot \"\n\t\t\t\t\tdata-hotspot-index=\"hotspot-1765896956824\"\n\t\t\t\t\tdata-x-percent=\"46.246807450321\"\n\t\t\t\t\tdata-y-percent=\"7.950618312029\"\n\t\t\t\t\tdata-window-position=\"left\"\n\t\t\t\t\tstyle=\"--icon-size: 32; --x-percent: 46.246807450321; --y-percent: 7.950618312029;\"\n\t\t\t\t\taria-expanded=\"false\"\n\t\t\t\t\taria-controls=\"image-viewer-6a2d12d807b19-info-window\"\n\t\t\t\t\t\taria-label=\"\n\t\t\t\t\t\tView information about hotspot 4\t\t\t\t\t\t\"\n\t\t\t\t\t>\n\t\t\t\t\t\t<div class=\"novanta-hotspot__dot\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t<\/button>\n\t\t\t\t\t\t\t\t\t<\/div>\n\n\t\t<!-- SVG overlay for connector lines -->\n\t\t<svg class=\"novanta-hotspot__connector-overlay\" aria-hidden=\"true\">\n\t\t\t<!-- Connector paths and circles will be dynamically added by JavaScript -->\n\t\t<\/svg>\n\t<\/div>\n\n\t<!-- Info window (hotspot details) -->\n\t<div class=\"novanta-hotspot__info-window\" id=\"image-viewer-6a2d12d807b19-info-window\" role=\"dialog\" aria-modal=\"true\" aria-labelledby=\"image-viewer-6a2d12d807b19-info-title\">\n\t\t<button class=\"novanta-hotspot__close-button\" aria-label=\"Close\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"24\" height=\"24\" viewBox=\"0 0 24 24\" fill=\"none\" stroke=\"currentColor\" stroke-width=\"2\" stroke-linecap=\"round\" stroke-linejoin=\"round\" aria-hidden=\"true\">\n\t\t\t\t<path d=\"M18 6L6 18M6 6l12 12\"\/>\n\t\t\t<\/svg>\n\t\t<\/button>\n\t\t<div class=\"novanta-hotspot__info-window-content\"><\/div>\n\t<\/div>\n\n\t\n\n<template data-hotspot-template=\"hotspot-1765896956824\">\n\t\t\t<div data-hotspot-content>\n\n<h3 class=\"wp-block-heading novanta-hotspot__info-window-content__heading has-large-font-size\" id=\"h-built-in-rfid-protection\">Built-in RFID<br>Protection<\/h3>\n\n\n\n<p><strong>Our Tube Sets feature integrated RFID technology for seamless identification, enhanced traceability, and improved safety \u2028in the operating room.<\/strong><\/p>\n\n\n\n<p>This smart solution supports inventory management, ensures compatibility, and helps prevent setup errors\u2014bringing confidence and control to every procedure.<\/p>\n\n<\/div>\n\t<\/template>\n\n\n\n<template data-hotspot-template=\"hotspot-1765896922263\">\n\t\t\t<div data-hotspot-content>\n\n<h3 class=\"wp-block-heading novanta-hotspot__info-window-content__heading has-large-font-size\" id=\"h-advanced-smoke-evacuation-for-safer-surgeries\">Advanced Smoke<br>Evacuation for <br>safer Surgeries<\/h3>\n\n\n\n<p>Our advanced Tube Sets with integrated Smoke Evacuation technology ensure optimal surgical conditions during minimally invasive procedures.<\/p>\n\n\n\n<p>By maintaining a stable abdominal environment and effectively removing surgical smoke, they help reduce patient risk while enhancing visibility and control for the surgical team.<\/p>\n\n<\/div>\n\t<\/template>\n\n\n\n<template data-hotspot-template=\"hotspot-1765896933716\">\n\t\t\t<div data-hotspot-content>\n\n<h3 class=\"wp-block-heading novanta-hotspot__info-window-content__heading has-large-font-size\" id=\"h-gas-humidification-for-enhanced-patient-care\">Gas Humidification<br>for enhanced<br>Patient Care<\/h3>\n\n\n\n<p>Our Tube Sets are engineered to support gas humidification, ensuring that insufflated CO2 is both warm and moisture-rich.<\/p>\n\n\n\n<p>This helps protect delicate tissues, reduces postoperative pain, and enhances patient recovery \u2014 bringing comfort and precision together in every procedure.<\/p>\n\n<\/div>\n\t<\/template>\n\n\n\n<template data-hotspot-template=\"hotspot-1765896948160\">\n\t\t\t<div data-hotspot-content>\n\n<h3 class=\"wp-block-heading novanta-hotspot__info-window-content__heading has-large-font-size\" id=\"h-gas-heating-for-optimal-surgical-conditions\">Gas Heating for<br>optimal surgical<br>Conditions<\/h3>\n\n\n\n<p>Our Tube Sets are designed to support gas heating, helping maintain optimal intra-abdominal temperature during laparoscopic procedures.<\/p>\n\n\n\n<p>This minimizes patient discomfort, reduces postoperative pain, and ensures stable surgical conditions \u2014 because precision starts with the right tools.<\/p>\n\n<\/div>\n\t<\/template>\n\n\n\t<\/novanta-image-viewer-2d>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"alignwide wp-block-one-novanta-image-cta has-background has-secondary-background-color media-text media-text--media-align-right\" >\n\t<figure class=\"media-text__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1200\" height=\"1256\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/561141ef38e8313cfe2649d2022a3b3d6cf2eb93-e1769518457625.jpg?quality=85&amp;strip=all&amp;w=1200\" class=\"attachment-design-lg size-design-lg\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/561141ef38e8313cfe2649d2022a3b3d6cf2eb93-e1769518457625.jpg?quality=85&amp;strip=all 1898w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/561141ef38e8313cfe2649d2022a3b3d6cf2eb93-e1769518457625.jpg?resize=320%2C335&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/561141ef38e8313cfe2649d2022a3b3d6cf2eb93-e1769518457625.jpg?resize=400%2C419&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/561141ef38e8313cfe2649d2022a3b3d6cf2eb93-e1769518457625.jpg?resize=840%2C879&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/561141ef38e8313cfe2649d2022a3b3d6cf2eb93-e1769518457625.jpg?resize=1200%2C1256&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/561141ef38e8313cfe2649d2022a3b3d6cf2eb93-e1769518457625.jpg?resize=1680%2C1759&amp;quality=85&amp;strip=all 1680w\" sizes=\"auto, (max-width: 1200px) 100vw, 1200px\" \/>\t<\/figure>\n\n\t<div class=\"media-text__content has-medium-font-size has-heading-font-family\">\n\t\t\n<div class=\"wp-block-one-novanta-image-cta\">\n<h2 class=\"wp-block-heading media-text__heading has-xx-large-font-size\" id=\"h-compatible-and-well-integrated-our-accessories\">Compatible and well-integrated: Our Accessories<\/h2>\n\n\n\n<p class=\"has-normal-font-size\">The patient&#8217;s health is the top priority in the surgical field. This is especially true for the use of sterile equipment. This includes all tube sets that are connected to Insufflators or Pumps and the patient.<\/p>\n<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-dark-gray-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"h-pump-tubings\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"h-our-innovative-features-0\">Our innovative Features<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family\"><\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignfull\">\n<novanta-image-viewer-2d class=\"novanta-image-hotspot-block is-style-dark-info-box wp-block-one-novanta-image-hotspots novanta-hotspots\" id=\"image-viewer-6a2d12d80a237\">\n\t<div class=\"novanta-hotspot__viewer-wrapper\">\n\t\t<div class=\"novanta-hotspot__image-container\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1920\" height=\"1000\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3989.png?quality=85&amp;strip=all&amp;w=1920\" class=\"attachment-design-2xl size-design-2xl\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3989.png?quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3989.png?resize=320%2C167&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3989.png?resize=400%2C208&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3989.png?resize=840%2C438&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3989.png?resize=1200%2C625&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3989.png?resize=1680%2C875&amp;quality=85&amp;strip=all 1680w\" sizes=\"auto, (max-width: 1920px) 100vw, 1920px\" \/>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<button\n\t\t\t\t\tclass=\"novanta-hotspot \"\n\t\t\t\t\tdata-hotspot-index=\"hotspot-1767763465243\"\n\t\t\t\t\tdata-x-percent=\"45.107692307692\"\n\t\t\t\t\tdata-y-percent=\"10.0943270296\"\n\t\t\t\t\tdata-window-position=\"auto\"\n\t\t\t\t\tstyle=\"--icon-size: 32; --x-percent: 45.107692307692; --y-percent: 10.0943270296;\"\n\t\t\t\t\taria-expanded=\"false\"\n\t\t\t\t\taria-controls=\"image-viewer-6a2d12d80a237-info-window\"\n\t\t\t\t\t\taria-label=\"\n\t\t\t\t\t\tView information about hotspot 1\t\t\t\t\t\t\"\n\t\t\t\t\t>\n\t\t\t\t\t\t<div class=\"novanta-hotspot__dot\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t<\/button>\n\t\t\t\t\t\t\t\t\t\t\t\t\t<button\n\t\t\t\t\tclass=\"novanta-hotspot \"\n\t\t\t\t\tdata-hotspot-index=\"hotspot-1767763472754\"\n\t\t\t\t\tdata-x-percent=\"45.415384615385\"\n\t\t\t\t\tdata-y-percent=\"23.918395485324\"\n\t\t\t\t\tdata-window-position=\"auto\"\n\t\t\t\t\tstyle=\"--icon-size: 32; --x-percent: 45.415384615385; --y-percent: 23.918395485324;\"\n\t\t\t\t\taria-expanded=\"false\"\n\t\t\t\t\taria-controls=\"image-viewer-6a2d12d80a237-info-window\"\n\t\t\t\t\t\taria-label=\"\n\t\t\t\t\t\tView information about hotspot 2\t\t\t\t\t\t\"\n\t\t\t\t\t>\n\t\t\t\t\t\t<div class=\"novanta-hotspot__dot\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t<\/button>\n\t\t\t\t\t\t\t\t\t\t\t\t\t<button\n\t\t\t\t\tclass=\"novanta-hotspot \"\n\t\t\t\t\tdata-hotspot-index=\"hotspot-1767763501046\"\n\t\t\t\t\tdata-x-percent=\"57.846153846154\"\n\t\t\t\t\tdata-y-percent=\"49.439752634352\"\n\t\t\t\t\tdata-window-position=\"auto\"\n\t\t\t\t\tstyle=\"--icon-size: 32; --x-percent: 57.846153846154; --y-percent: 49.439752634352;\"\n\t\t\t\t\taria-expanded=\"false\"\n\t\t\t\t\taria-controls=\"image-viewer-6a2d12d80a237-info-window\"\n\t\t\t\t\t\taria-label=\"\n\t\t\t\t\t\tView information about hotspot 3\t\t\t\t\t\t\"\n\t\t\t\t\t>\n\t\t\t\t\t\t<div class=\"novanta-hotspot__dot\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t<\/button>\n\t\t\t\t\t\t\t\t\t\t\t\t\t<button\n\t\t\t\t\tclass=\"novanta-hotspot \"\n\t\t\t\t\tdata-hotspot-index=\"hotspot-1770211270804\"\n\t\t\t\t\tdata-x-percent=\"54.939024390244\"\n\t\t\t\t\tdata-y-percent=\"23.40921771103\"\n\t\t\t\t\tdata-window-position=\"auto\"\n\t\t\t\t\tstyle=\"--icon-size: 32; --x-percent: 54.939024390244; --y-percent: 23.40921771103;\"\n\t\t\t\t\taria-expanded=\"false\"\n\t\t\t\t\taria-controls=\"image-viewer-6a2d12d80a237-info-window\"\n\t\t\t\t\t\taria-label=\"\n\t\t\t\t\t\tView information about hotspot 4\t\t\t\t\t\t\"\n\t\t\t\t\t>\n\t\t\t\t\t\t<div class=\"novanta-hotspot__dot\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t<\/button>\n\t\t\t\t\t\t\t\t\t<\/div>\n\n\t\t<!-- SVG overlay for connector lines -->\n\t\t<svg class=\"novanta-hotspot__connector-overlay\" aria-hidden=\"true\">\n\t\t\t<!-- Connector paths and circles will be dynamically added by JavaScript -->\n\t\t<\/svg>\n\t<\/div>\n\n\t<!-- Info window (hotspot details) -->\n\t<div class=\"novanta-hotspot__info-window\" id=\"image-viewer-6a2d12d80a237-info-window\" role=\"dialog\" aria-modal=\"true\" aria-labelledby=\"image-viewer-6a2d12d80a237-info-title\">\n\t\t<button class=\"novanta-hotspot__close-button\" aria-label=\"Close\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"24\" height=\"24\" viewBox=\"0 0 24 24\" fill=\"none\" stroke=\"currentColor\" stroke-width=\"2\" stroke-linecap=\"round\" stroke-linejoin=\"round\" aria-hidden=\"true\">\n\t\t\t\t<path d=\"M18 6L6 18M6 6l12 12\"\/>\n\t\t\t<\/svg>\n\t\t<\/button>\n\t\t<div class=\"novanta-hotspot__info-window-content\"><\/div>\n\t<\/div>\n\n\t\n\n<template data-hotspot-template=\"hotspot-1767763465243\">\n\t\t\t<div data-hotspot-content>\n\n<h3 class=\"wp-block-heading novanta-hotspot__info-window-content__heading has-large-font-size\" id=\"h-built-in-rfid-protection-0\">Built-in RFID \u2028Protection<\/h3>\n\n\n\n<p><strong>Our Tube Sets feature integrated RFID technology for seamless identification, enhanced traceability, and improved safety \u2028in the operating room.<\/strong><\/p>\n\n\n\n<p>This smart solution supports inventory management, ensures compatibility, and helps prevent setup errors\u2014bringing confidence and control to every procedure.<\/p>\n\n<\/div>\n\t<\/template>\n\n\n\n<template data-hotspot-template=\"hotspot-1767763472754\">\n\t\t\t<div data-hotspot-content>\n\n<h3 class=\"wp-block-heading novanta-hotspot__info-window-content__heading has-large-font-size\" id=\"h-direct-pressure-sensing-for-safer-fluid-control\">Direct Pressure Sensing for safer Fluid Control<\/h3>\n\n\n\n<p><strong>Our Pump Tube Sets with Direct Pressure Sensing deliver real-time feedback for accurate pressure control during fluid management.<\/strong><\/p>\n\n\n\n<p>This integrated technology enhances surgical safety, prevents overpressure, and ensures consistent performance\u2014giving clinicians greater confidence with every procedure.<\/p>\n\n<\/div>\n\t<\/template>\n\n\n\n<template data-hotspot-template=\"hotspot-1767763501046\">\n\t\t\t<div data-hotspot-content>\n\n<h3 class=\"wp-block-heading novanta-hotspot__info-window-content__heading has-large-font-size\" id=\"h-comprehensive-tube-set-solutions\">Comprehensive Tube Set Solutions<\/h3>\n\n\n\n<p><strong>We are fully equipped to manufacture and supply both disposable and reusable Tube Sets, supporting a wide range of procedural workflows.<\/strong><\/p>\n\n\n\n<p>Our ongoing commitment to innovation ensures that our product portfolio continues to evolve with the needs of modern surgical environments.<\/p>\n\n<\/div>\n\t<\/template>\n\n\n\n<template data-hotspot-template=\"hotspot-1770211270804\">\n\t\t\t<div data-hotspot-content>\n\n<h3 class=\"wp-block-heading novanta-hotspot__info-window-content__heading has-large-font-size\" id=\"h-custom-made-to-match-your-brand\">Custom-made to match your Brand.<\/h3>\n\n\n\n<p><strong>Our solutions are customizable to meet specific clinical needs, while consistently delivering the performance and reliability trusted in surgical environments.<\/strong><\/p>\n\n\n\n<p>With a strong focus on innovation, we continue to expand our portfolio to meet the evolving demands of modern healthcare.<\/p>\n\n<\/div>\n\t<\/template>\n\n\n\t<\/novanta-image-viewer-2d>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-media-text-cover media-text-cover alignwide media-text-cover--content-align-left\" >\n\n\t<figure class=\"media-text-cover__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1680\" height=\"1120\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/d58b66c97edc5c53114e4670b263fc4ce8b0ab0d-1.webp?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/d58b66c97edc5c53114e4670b263fc4ce8b0ab0d-1.webp?resize=320%2C213&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/d58b66c97edc5c53114e4670b263fc4ce8b0ab0d-1.webp?resize=400%2C267&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/d58b66c97edc5c53114e4670b263fc4ce8b0ab0d-1.webp?resize=840%2C560&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/d58b66c97edc5c53114e4670b263fc4ce8b0ab0d-1.webp?resize=1200%2C800&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/d58b66c97edc5c53114e4670b263fc4ce8b0ab0d-1.webp?resize=1680%2C1120&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/d58b66c97edc5c53114e4670b263fc4ce8b0ab0d-1.webp?resize=1920%2C1280&amp;quality=85&amp;strip=all 1920w\" sizes=\"auto, (max-width: 1680px) 100vw, 1680px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"media-text-cover__content has-medium-font-size has-heading-font-family\">\n\t\t\t\n\t\t\t<h2 class=\"media-text-cover__heading has-xxx-large-font-size\">\n\t\t\t\tCommitted to enhance Patient Safety and Care\t\t\t<\/h2>\n\n\t\t\t<p>Together with surgeons and professionals, we constantly improve our accessories. Tubing with an integrated heating element was developed to heat the medical CO2\u00a0as well as systems that deliver humidified gas to the patient \u2013 serving market requirements and customer needs.<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-dark\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/advanced-surgery\/contact-us\/\">Get in Contact<\/a><\/div>\n<\/div>\n\n\t\t<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"h-our-other-products\">Our other products<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-image-text-cards image-text alignfull\" >\n\t<div class=\"image-text__content\">\n\t\t\n<div class=\"grid alignwide grid--cols-4\" >\n\t\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-1-1\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"533\" height=\"533\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3840-5.png?quality=85&amp;strip=all&amp;w=533\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3840-5.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3840-5.png?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3840-5.png?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 533px) 100vw, 533px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\">Advanced Surgery<\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/advanced-surgery\/insufflators\/\" class=\"image-tile__link stretched-link\" aria-label=\"Insufflators\" tabindex=\"0\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">Insufflators<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-1-1\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"533\" height=\"533\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/f26d74663d23865613eadc82d01fdf5a7939902b.png?quality=85&amp;strip=all&amp;w=533\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/f26d74663d23865613eadc82d01fdf5a7939902b.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/f26d74663d23865613eadc82d01fdf5a7939902b.png?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/f26d74663d23865613eadc82d01fdf5a7939902b.png?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 533px) 100vw, 533px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\">Advanced Surgery<\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/advanced-surgery\/pumps\/\" class=\"image-tile__link stretched-link\" aria-label=\"Pumps\" tabindex=\"0\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">Pumps<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-1-1\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"533\" height=\"533\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/8634ce1120341cb518e1cdf93743d4633c693640.png?quality=85&amp;strip=all&amp;w=533\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/8634ce1120341cb518e1cdf93743d4633c693640.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/8634ce1120341cb518e1cdf93743d4633c693640.png?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/8634ce1120341cb518e1cdf93743d4633c693640.png?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 533px) 100vw, 533px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\">Advanced Surgery<\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/advanced-surgery\/ior\/\" class=\"image-tile__link stretched-link\" aria-label=\"iOR\" tabindex=\"0\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">iOR<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-1-1\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"390\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Tile-Image-3.png?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Tile-Image-3.png?quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Tile-Image-3.png?resize=320%2C312&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\">Advanced Surgery<\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/advanced-surgery\/couplers\/\" class=\"image-tile__link stretched-link\" aria-label=\"Couplers\" tabindex=\"0\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">Couplers<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"","protected":false},"author":56,"featured_media":0,"parent":0,"menu_order":0,"comment_status":"closed","ping_status":"closed","template":"","meta":{"_acf_changed":false,"footnotes":""},"class_list":["post-55","page","type-page","status-publish","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v27.0 (Yoast SEO v27.4) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>High Value Disposables - Advanced Surgery<\/title>\n<meta name=\"description\" content=\"Our tube sets and innovative filters maintain optimal pressure and gas \/ fluid flow. Insufflator tubings include smoke evacuation, heating and humidification.\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/advanced-surgery\/high-value-disposables\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"High Value Disposables\" \/>\n<meta property=\"og:description\" content=\"Our tube sets and innovative filters maintain optimal pressure and gas \/ fluid flow. Insufflator tubings include smoke evacuation, heating and humidification.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/advanced-surgery\/high-value-disposables\/\" \/>\n<meta property=\"og:site_name\" content=\"Advanced Surgery\" \/>\n<meta property=\"article:modified_time\" content=\"2026-02-12T20:53:35+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/11b7ecbefc4668b6319340920062487e6eb1b743.jpg?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"3 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/high-value-disposables\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/high-value-disposables\\\/\",\"name\":\"High Value Disposables - Advanced Surgery\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/#website\"},\"datePublished\":\"2025-12-12T06:50:41+00:00\",\"dateModified\":\"2026-02-12T20:53:35+00:00\",\"description\":\"Our tube sets and innovative filters maintain optimal pressure and gas \\\/ fluid flow. Insufflator tubings include smoke evacuation, heating and humidification.\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/high-value-disposables\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/high-value-disposables\\\/\"]}]},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/high-value-disposables\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"High Value Disposables\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/\",\"name\":\"Advanced Surgery\",\"description\":\"\",\"publisher\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/#organization\"},\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"},{\"@type\":\"Organization\",\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/#organization\",\"name\":\"Advanced Surgery\",\"url\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/\",\"logo\":{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/#\\\/schema\\\/logo\\\/image\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/wp-content\\\/uploads\\\/sites\\\/11\\\/2025\\\/12\\\/Advanced-Surgery-Compact-1.png?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/wp-content\\\/uploads\\\/sites\\\/11\\\/2025\\\/12\\\/Advanced-Surgery-Compact-1.png?quality=85&strip=all\",\"width\":865,\"height\":160,\"caption\":\"Advanced Surgery\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/#\\\/schema\\\/logo\\\/image\\\/\"}}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"High Value Disposables - Advanced Surgery","description":"Our tube sets and innovative filters maintain optimal pressure and gas \/ fluid flow. Insufflator tubings include smoke evacuation, heating and humidification.","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/advanced-surgery\/high-value-disposables\/","og_locale":"en_US","og_type":"article","og_title":"High Value Disposables","og_description":"Our tube sets and innovative filters maintain optimal pressure and gas \/ fluid flow. Insufflator tubings include smoke evacuation, heating and humidification.","og_url":"https:\/\/novanta.com\/advanced-surgery\/high-value-disposables\/","og_site_name":"Advanced Surgery","article_modified_time":"2026-02-12T20:53:35+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/11b7ecbefc4668b6319340920062487e6eb1b743.jpg?resize=1200,675","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"3 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/advanced-surgery\/high-value-disposables\/","url":"https:\/\/novanta.com\/advanced-surgery\/high-value-disposables\/","name":"High Value Disposables - Advanced Surgery","isPartOf":{"@id":"https:\/\/novanta.com\/advanced-surgery\/#website"},"datePublished":"2025-12-12T06:50:41+00:00","dateModified":"2026-02-12T20:53:35+00:00","description":"Our tube sets and innovative filters maintain optimal pressure and gas \/ fluid flow. Insufflator tubings include smoke evacuation, heating and humidification.","breadcrumb":{"@id":"https:\/\/novanta.com\/advanced-surgery\/high-value-disposables\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/advanced-surgery\/high-value-disposables\/"]}]},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/advanced-surgery\/high-value-disposables\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/advanced-surgery\/"},{"@type":"ListItem","position":2,"name":"High Value Disposables"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/advanced-surgery\/#website","url":"https:\/\/novanta.com\/advanced-surgery\/","name":"Advanced Surgery","description":"","publisher":{"@id":"https:\/\/novanta.com\/advanced-surgery\/#organization"},"potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/advanced-surgery\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"},{"@type":"Organization","@id":"https:\/\/novanta.com\/advanced-surgery\/#organization","name":"Advanced Surgery","url":"https:\/\/novanta.com\/advanced-surgery\/","logo":{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/advanced-surgery\/#\/schema\/logo\/image\/","url":"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/Advanced-Surgery-Compact-1.png?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/Advanced-Surgery-Compact-1.png?quality=85&strip=all","width":865,"height":160,"caption":"Advanced Surgery"},"image":{"@id":"https:\/\/novanta.com\/advanced-surgery\/#\/schema\/logo\/image\/"}}]}},"parsely":{"version":"1.1.0","canonical_url":"https:\/\/novanta.com\/advanced-surgery\/high-value-disposables\/","smart_links":{"inbound":0,"outbound":0},"traffic_boost_suggestions_count":0,"meta":{"@context":"https:\/\/schema.org","@type":"WebPage","headline":"High Value Disposables","url":"http:\/\/novanta.com\/advanced-surgery\/high-value-disposables\/","mainEntityOfPage":{"@type":"WebPage","@id":"http:\/\/novanta.com\/advanced-surgery\/high-value-disposables\/"},"thumbnailUrl":"","image":{"@type":"ImageObject","url":""},"articleSection":"Uncategorized","author":[{"@type":"Person","name":"manojrtcamp"}],"creator":["manojrtcamp"],"publisher":{"@type":"Organization","name":"Advanced Surgery","logo":""},"keywords":[],"dateCreated":"2025-12-12T06:50:41Z","datePublished":"2025-12-12T06:50:41Z","dateModified":"2026-02-12T20:53:35Z"},"rendered":"<script type=\"application\/ld+json\" class=\"wp-parsely-metadata\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@type\":\"WebPage\",\"headline\":\"High Value Disposables\",\"url\":\"http:\\\/\\\/novanta.com\\\/advanced-surgery\\\/high-value-disposables\\\/\",\"mainEntityOfPage\":{\"@type\":\"WebPage\",\"@id\":\"http:\\\/\\\/novanta.com\\\/advanced-surgery\\\/high-value-disposables\\\/\"},\"thumbnailUrl\":\"\",\"image\":{\"@type\":\"ImageObject\",\"url\":\"\"},\"articleSection\":\"Uncategorized\",\"author\":[{\"@type\":\"Person\",\"name\":\"manojrtcamp\"}],\"creator\":[\"manojrtcamp\"],\"publisher\":{\"@type\":\"Organization\",\"name\":\"Advanced Surgery\",\"logo\":\"\"},\"keywords\":[],\"dateCreated\":\"2025-12-12T06:50:41Z\",\"datePublished\":\"2025-12-12T06:50:41Z\",\"dateModified\":\"2026-02-12T20:53:35Z\"}<\/script>","tracker_url":"https:\/\/cdn.parsely.com\/keys\/novanta.com\/p.js"},"_links":{"self":[{"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/pages\/55","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/pages"}],"about":[{"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/types\/page"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/users\/56"}],"replies":[{"embeddable":true,"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/comments?post=55"}],"version-history":[{"count":42,"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/pages\/55\/revisions"}],"predecessor-version":[{"id":1036,"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/pages\/55\/revisions\/1036"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/media?parent=55"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}