{"id":66,"date":"2025-12-12T07:00:26","date_gmt":"2025-12-12T07:00:26","guid":{"rendered":"https:\/\/novanta.com\/advanced-surgery\/?page_id=66"},"modified":"2026-02-09T15:16:27","modified_gmt":"2026-02-09T15:16:27","slug":"history","status":"publish","type":"page","link":"https:\/\/novanta.com\/advanced-surgery\/history\/","title":{"rendered":"History"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--default hero--large has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1679\" height=\"1150\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/11b7ecbefc4668b6319340920062487e6eb1b743.jpg?quality=85&amp;strip=all&amp;w=1679\" class=\"attachment-design-max size-design-max\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/11b7ecbefc4668b6319340920062487e6eb1b743.jpg?quality=85&amp;strip=all 1679w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/11b7ecbefc4668b6319340920062487e6eb1b743.jpg?resize=320%2C219&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/11b7ecbefc4668b6319340920062487e6eb1b743.jpg?resize=400%2C274&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/11b7ecbefc4668b6319340920062487e6eb1b743.jpg?resize=840%2C575&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/11b7ecbefc4668b6319340920062487e6eb1b743.jpg?resize=1200%2C822&amp;quality=85&amp;strip=all 1200w\" sizes=\"(max-width: 1679px) 100vw, 1679px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-middle\" style=\"--one-novanta-hero-pre-heading-acent-line-color: var(--wp--preset--color--primary)\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tADVANCED SURGERY\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tHistory\t\t<\/h1>\n\n\t\t<p>Novanta and its employees proudly look back at more than 50 years <br>of success. Driven by innovations that matter, the principle of acting sustainably <br>and to be a driving force in the industry. Novanta presents itself as a leader in <br>Minimally Invasive Surgery as well as a competent OEM partner.<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/advanced-surgery\/contact-us\/\">Get In Contact<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-timeline timeline\">\n\t\n\n<div class=\"timeline__item\">\n\n\t<div class=\"timeline__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"298\" height=\"187\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/7edf3825ebc73267e2dec93a86c678defe0f4514.png?quality=85&amp;strip=all&amp;w=298\" class=\"attachment-design-md size-design-md\" alt=\"\" \/>\t<\/div>\n\n\t<div class=\"timeline__content\">\n\t\t\t\t\t<h3 class=\"timeline__heading has-xxx-large-font-size\">\n\t\t\t\t1972\t\t\t<\/h3>\n\t\t\n\t\t\t\t\t<div class=\"timeline__text has-medium-font-size has-heading-font-family\">\n\t\t\t\t<p>The worlds first hysteroscopy Insufflator was developed by Peter P. Wiest.\u2028<\/p><p><br>The first model was produced on the kitchen table of his student apartment. This device later allowed expanding the uterus for better vision during surgical treatments.<\/p>\t\t\t<\/div>\n\t\t\t<\/div>\n\n\t<div class=\"timeline__dot\"><\/div>\n<\/div>\n\n\n\n<div class=\"timeline__item\">\n\n\t<div class=\"timeline__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"298\" height=\"187\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/2c11da64dd9e2d900c9db65c3586ba4dcb017cf0.png?quality=85&amp;strip=all&amp;w=298\" class=\"attachment-design-md size-design-md\" alt=\"\" \/>\t<\/div>\n\n\t<div class=\"timeline__content\">\n\t\t\t\t\t<h3 class=\"timeline__heading has-xxx-large-font-size\">\n\t\t\t\t1996\t\t\t<\/h3>\n\t\t\n\t\t\t\t\t<div class=\"timeline__text has-medium-font-size has-heading-font-family\">\n\t\t\t\t<p>The world&#8217;s first Insufflator with 40 l\/min is launched on the market. Until then, the maximum flow rate was only 16 liters per minute.<\/p>\t\t\t<\/div>\n\t\t\t<\/div>\n\n\t<div class=\"timeline__dot\"><\/div>\n<\/div>\n\n\n\n<div class=\"timeline__item\">\n\n\t<div class=\"timeline__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"298\" height=\"187\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/9b6ab3a828700253be4c8bd39d4b4a0c2e8d0f9a.png?quality=85&amp;strip=all&amp;w=298\" class=\"attachment-design-md size-design-md\" alt=\"\" \/>\t<\/div>\n\n\t<div class=\"timeline__content\">\n\t\t\t\t\t<h3 class=\"timeline__heading has-xxx-large-font-size\">\n\t\t\t\t2000\t\t\t<\/h3>\n\t\t\n\t\t\t\t\t<div class=\"timeline__text has-medium-font-size has-heading-font-family\">\n\t\t\t\t<p>Launch of the HYS-SURGIMAT\u00ae.\u2028<\/p><p><br>Novanta underlines its world-leading position in the field of hysteroscopy for treatments in uterine space by launching a new irrigation Pump with fluid balancing.<\/p>\t\t\t<\/div>\n\t\t\t<\/div>\n\n\t<div class=\"timeline__dot\"><\/div>\n<\/div>\n\n\n\n<div class=\"timeline__item\">\n\n\t<div class=\"timeline__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"583\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/c841bcd00186bfb15c6354b115e42f332e9c8e27.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/c841bcd00186bfb15c6354b115e42f332e9c8e27.jpg?resize=320%2C222&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/c841bcd00186bfb15c6354b115e42f332e9c8e27.jpg?resize=400%2C278&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/c841bcd00186bfb15c6354b115e42f332e9c8e27.jpg?resize=840%2C583&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/c841bcd00186bfb15c6354b115e42f332e9c8e27.jpg?resize=1200%2C833&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/c841bcd00186bfb15c6354b115e42f332e9c8e27.jpg?resize=1680%2C1166&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/c841bcd00186bfb15c6354b115e42f332e9c8e27.jpg?resize=1920%2C1332&amp;quality=85&amp;strip=all 1920w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/div>\n\n\t<div class=\"timeline__content\">\n\t\t\t\t\t<h3 class=\"timeline__heading has-xxx-large-font-size\">\n\t\t\t\t2011\t\t\t<\/h3>\n\t\t\n\t\t\t\t\t<div class=\"timeline__text has-medium-font-size has-heading-font-family\">\n\t\t\t\t<p>Novanta develops a new unique generation of Insufflators for Minimally Invasive Surgery.\u2028<\/p><p><br>The AirSeal\u00ae\u00a0iFS Intelligent Flow System (AirSeal\u00ae\u00a0is a registered trademark of CONMED).<\/p>\t\t\t<\/div>\n\t\t\t<\/div>\n\n\t<div class=\"timeline__dot\"><\/div>\n<\/div>\n\n\n\n<div class=\"timeline__item\">\n\n\t<div class=\"timeline__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"442\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/54f6c16cada73442c0eb2b8603d26e2d5daf1a56.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/54f6c16cada73442c0eb2b8603d26e2d5daf1a56.jpg?quality=85&amp;strip=all 1772w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/54f6c16cada73442c0eb2b8603d26e2d5daf1a56.jpg?resize=320%2C168&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/54f6c16cada73442c0eb2b8603d26e2d5daf1a56.jpg?resize=400%2C210&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/54f6c16cada73442c0eb2b8603d26e2d5daf1a56.jpg?resize=840%2C442&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/54f6c16cada73442c0eb2b8603d26e2d5daf1a56.jpg?resize=1200%2C631&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/54f6c16cada73442c0eb2b8603d26e2d5daf1a56.jpg?resize=1680%2C884&amp;quality=85&amp;strip=all 1680w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/div>\n\n\t<div class=\"timeline__content\">\n\t\t\t\t\t<h3 class=\"timeline__heading has-xxx-large-font-size\">\n\t\t\t\t2015\t\t\t<\/h3>\n\t\t\n\t\t\t\t\t<div class=\"timeline__text has-medium-font-size has-heading-font-family\">\n\t\t\t\t<p>Successful launch of a Multi-indication Pump usable with arthroscopies, hysteroscopies, urologies and laparoscopies.<\/p>\t\t\t<\/div>\n\t\t\t<\/div>\n\n\t<div class=\"timeline__dot\"><\/div>\n<\/div>\n\n\n\n<div class=\"timeline__item\">\n\n\t<div class=\"timeline__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"442\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/cdd68d7a8e7433e5515601fe2857f17e2f6250d7.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/cdd68d7a8e7433e5515601fe2857f17e2f6250d7.jpg?quality=85&amp;strip=all 1775w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/cdd68d7a8e7433e5515601fe2857f17e2f6250d7.jpg?resize=320%2C168&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/cdd68d7a8e7433e5515601fe2857f17e2f6250d7.jpg?resize=400%2C210&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/cdd68d7a8e7433e5515601fe2857f17e2f6250d7.jpg?resize=840%2C442&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/cdd68d7a8e7433e5515601fe2857f17e2f6250d7.jpg?resize=1200%2C631&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/cdd68d7a8e7433e5515601fe2857f17e2f6250d7.jpg?resize=1680%2C883&amp;quality=85&amp;strip=all 1680w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/div>\n\n\t<div class=\"timeline__content\">\n\t\t\t\t\t<h3 class=\"timeline__heading has-xxx-large-font-size\">\n\t\t\t\t2015\t\t\t<\/h3>\n\t\t\n\t\t\t\t\t<div class=\"timeline__text has-medium-font-size has-heading-font-family\">\n\t\t\t\t<p>Successful launch of a 50l insufflator.<\/p>\t\t\t<\/div>\n\t\t\t<\/div>\n\n\t<div class=\"timeline__dot\"><\/div>\n<\/div>\n\n\n\n<div class=\"timeline__item\">\n\n\t<div class=\"timeline__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"432\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/image_2017ae.png?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/image_2017ae.png?quality=85&amp;strip=all 1082w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/image_2017ae.png?resize=320%2C164&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/image_2017ae.png?resize=400%2C206&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/image_2017ae.png?resize=840%2C432&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/div>\n\n\t<div class=\"timeline__content\">\n\t\t\t\t\t<h3 class=\"timeline__heading has-xxx-large-font-size\">\n\t\t\t\t2017\t\t\t<\/h3>\n\t\t\n\t\t\t\t\t<div class=\"timeline__text has-medium-font-size has-heading-font-family\">\n\t\t\t\t<p>New generation of insufflators with smoke evacuation.<\/p>\t\t\t<\/div>\n\t\t\t<\/div>\n\n\t<div class=\"timeline__dot\"><\/div>\n<\/div>\n\n\n\n<div class=\"timeline__item\">\n\n\t<div class=\"timeline__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"546\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/image-1.png?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/image-1.png?quality=85&amp;strip=all 1176w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/image-1.png?resize=320%2C208&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/image-1.png?resize=400%2C260&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/image-1.png?resize=840%2C546&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/div>\n\n\t<div class=\"timeline__content\">\n\t\t\t\t\t<h3 class=\"timeline__heading has-xxx-large-font-size\">\n\t\t\t\t2018\t\t\t<\/h3>\n\t\t\n\t\t\t\t\t<div class=\"timeline__text has-medium-font-size has-heading-font-family\">\n\t\t\t\t<p>Novanta successfully launches autoclavable C-mount Video Couplers.\u2028<\/p><p><br>The Video Couplers transmit the image from the endoscope to the video camera and are designed for multiple autoclave cycles.<\/p>\t\t\t<\/div>\n\t\t\t<\/div>\n\n\t<div class=\"timeline__dot\"><\/div>\n<\/div>\n\n\n\n<div class=\"timeline__item\">\n\n\t<div class=\"timeline__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"371\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/82c0a37294358e81e9a567e0695c07c326507fed.png?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/82c0a37294358e81e9a567e0695c07c326507fed.png?quality=85&amp;strip=all 1094w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/82c0a37294358e81e9a567e0695c07c326507fed.png?resize=320%2C141&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/82c0a37294358e81e9a567e0695c07c326507fed.png?resize=400%2C177&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/82c0a37294358e81e9a567e0695c07c326507fed.png?resize=840%2C371&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/div>\n\n\t<div class=\"timeline__content\">\n\t\t\t\t\t<h3 class=\"timeline__heading has-xxx-large-font-size\">\n\t\t\t\t2018\t\t\t<\/h3>\n\t\t\n\t\t\t\t\t<div class=\"timeline__text has-medium-font-size has-heading-font-family\">\n\t\t\t\t<p>Launch of the EVO 4K Medical Video Recorder.<\/p>\t\t\t<\/div>\n\t\t\t<\/div>\n\n\t<div class=\"timeline__dot\"><\/div>\n<\/div>\n\n\n\n<div class=\"timeline__item\">\n\n\t<div class=\"timeline__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"431\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/51cc418c7ef9c05f86c0f09e677f7e0894db1e6e.png?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/51cc418c7ef9c05f86c0f09e677f7e0894db1e6e.png?quality=85&amp;strip=all 1197w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/51cc418c7ef9c05f86c0f09e677f7e0894db1e6e.png?resize=320%2C164&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/51cc418c7ef9c05f86c0f09e677f7e0894db1e6e.png?resize=400%2C205&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/51cc418c7ef9c05f86c0f09e677f7e0894db1e6e.png?resize=840%2C431&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/div>\n\n\t<div class=\"timeline__content\">\n\t\t\t\t\t<h3 class=\"timeline__heading has-xxx-large-font-size\">\n\t\t\t\t2019\t\t\t<\/h3>\n\t\t\n\t\t\t\t\t<div class=\"timeline__text has-medium-font-size has-heading-font-family\">\n\t\t\t\t<p>Launch of the VIMA 4K Video Recording &amp; Streaming System, designed as an OR-integration platform.<\/p>\t\t\t<\/div>\n\t\t\t<\/div>\n\n\t<div class=\"timeline__dot\"><\/div>\n<\/div>\n\n\n\n<div class=\"timeline__item\">\n\n\t<div class=\"timeline__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"560\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/9c3330ca1cfc36fbf5a3eff1746aecd9fbd33d37.png?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/9c3330ca1cfc36fbf5a3eff1746aecd9fbd33d37.png?resize=320%2C213&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/9c3330ca1cfc36fbf5a3eff1746aecd9fbd33d37.png?resize=400%2C267&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/9c3330ca1cfc36fbf5a3eff1746aecd9fbd33d37.png?resize=840%2C560&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/9c3330ca1cfc36fbf5a3eff1746aecd9fbd33d37.png?resize=1200%2C800&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/9c3330ca1cfc36fbf5a3eff1746aecd9fbd33d37.png?resize=1680%2C1120&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/9c3330ca1cfc36fbf5a3eff1746aecd9fbd33d37.png?resize=1920%2C1280&amp;quality=85&amp;strip=all 1920w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/div>\n\n\t<div class=\"timeline__content\">\n\t\t\t\t\t<h3 class=\"timeline__heading has-xxx-large-font-size\">\n\t\t\t\t2024\t\t\t<\/h3>\n\t\t\n\t\t\t\t\t<div class=\"timeline__text has-medium-font-size has-heading-font-family\">\n\t\t\t\t<p>Providing an insufflator for robotic surgery.<\/p>\t\t\t<\/div>\n\t\t\t<\/div>\n\n\t<div class=\"timeline__dot\"><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"","protected":false},"author":56,"featured_media":0,"parent":0,"menu_order":0,"comment_status":"closed","ping_status":"closed","template":"","meta":{"_acf_changed":false,"footnotes":""},"class_list":["post-66","page","type-page","status-publish","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v27.0 (Yoast SEO v27.4) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>History - Advanced Surgery<\/title>\n<meta name=\"description\" content=\"Novanta and its employees proudly look back at more than 50 years of success. Driven by innovations that matter, the principle of acting sustainably and to be a driving force in the industry. Novanta presents itself as a leader in minimally Invasive Surgery as well as a competent OEM partner.\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/advanced-surgery\/history\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"History\" \/>\n<meta property=\"og:description\" content=\"Novanta and its employees proudly look back at more than 50 years of success. Driven by innovations that matter, the principle of acting sustainably and to be a driving force in the industry. Novanta presents itself as a leader in minimally Invasive Surgery as well as a competent OEM partner.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/advanced-surgery\/history\/\" \/>\n<meta property=\"og:site_name\" content=\"Advanced Surgery\" \/>\n<meta property=\"article:modified_time\" content=\"2026-02-09T15:16:27+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/11b7ecbefc4668b6319340920062487e6eb1b743.jpg?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"1 minute\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/history\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/history\\\/\",\"name\":\"History - Advanced Surgery\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/#website\"},\"datePublished\":\"2025-12-12T07:00:26+00:00\",\"dateModified\":\"2026-02-09T15:16:27+00:00\",\"description\":\"Novanta and its employees proudly look back at more than 50 years of success. Driven by innovations that matter, the principle of acting sustainably and to be a driving force in the industry. Novanta presents itself as a leader in minimally Invasive Surgery as well as a competent OEM partner.\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/history\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/history\\\/\"]}]},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/history\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"History\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/\",\"name\":\"Advanced Surgery\",\"description\":\"\",\"publisher\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/#organization\"},\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"},{\"@type\":\"Organization\",\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/#organization\",\"name\":\"Advanced Surgery\",\"url\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/\",\"logo\":{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/#\\\/schema\\\/logo\\\/image\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/wp-content\\\/uploads\\\/sites\\\/11\\\/2025\\\/12\\\/Advanced-Surgery-Compact-1.png?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/wp-content\\\/uploads\\\/sites\\\/11\\\/2025\\\/12\\\/Advanced-Surgery-Compact-1.png?quality=85&strip=all\",\"width\":865,\"height\":160,\"caption\":\"Advanced Surgery\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/#\\\/schema\\\/logo\\\/image\\\/\"}}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"History - Advanced Surgery","description":"Novanta and its employees proudly look back at more than 50 years of success. Driven by innovations that matter, the principle of acting sustainably and to be a driving force in the industry. Novanta presents itself as a leader in minimally Invasive Surgery as well as a competent OEM partner.","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/advanced-surgery\/history\/","og_locale":"en_US","og_type":"article","og_title":"History","og_description":"Novanta and its employees proudly look back at more than 50 years of success. Driven by innovations that matter, the principle of acting sustainably and to be a driving force in the industry. Novanta presents itself as a leader in minimally Invasive Surgery as well as a competent OEM partner.","og_url":"https:\/\/novanta.com\/advanced-surgery\/history\/","og_site_name":"Advanced Surgery","article_modified_time":"2026-02-09T15:16:27+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/11b7ecbefc4668b6319340920062487e6eb1b743.jpg?resize=1200,675","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"1 minute"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/advanced-surgery\/history\/","url":"https:\/\/novanta.com\/advanced-surgery\/history\/","name":"History - Advanced Surgery","isPartOf":{"@id":"https:\/\/novanta.com\/advanced-surgery\/#website"},"datePublished":"2025-12-12T07:00:26+00:00","dateModified":"2026-02-09T15:16:27+00:00","description":"Novanta and its employees proudly look back at more than 50 years of success. Driven by innovations that matter, the principle of acting sustainably and to be a driving force in the industry. Novanta presents itself as a leader in minimally Invasive Surgery as well as a competent OEM partner.","breadcrumb":{"@id":"https:\/\/novanta.com\/advanced-surgery\/history\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/advanced-surgery\/history\/"]}]},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/advanced-surgery\/history\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/advanced-surgery\/"},{"@type":"ListItem","position":2,"name":"History"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/advanced-surgery\/#website","url":"https:\/\/novanta.com\/advanced-surgery\/","name":"Advanced Surgery","description":"","publisher":{"@id":"https:\/\/novanta.com\/advanced-surgery\/#organization"},"potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/advanced-surgery\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"},{"@type":"Organization","@id":"https:\/\/novanta.com\/advanced-surgery\/#organization","name":"Advanced Surgery","url":"https:\/\/novanta.com\/advanced-surgery\/","logo":{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/advanced-surgery\/#\/schema\/logo\/image\/","url":"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/Advanced-Surgery-Compact-1.png?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/Advanced-Surgery-Compact-1.png?quality=85&strip=all","width":865,"height":160,"caption":"Advanced Surgery"},"image":{"@id":"https:\/\/novanta.com\/advanced-surgery\/#\/schema\/logo\/image\/"}}]}},"parsely":{"version":"1.1.0","canonical_url":"https:\/\/novanta.com\/advanced-surgery\/history\/","smart_links":{"inbound":0,"outbound":0},"traffic_boost_suggestions_count":0,"meta":{"@context":"https:\/\/schema.org","@type":"WebPage","headline":"History","url":"http:\/\/novanta.com\/advanced-surgery\/history\/","mainEntityOfPage":{"@type":"WebPage","@id":"http:\/\/novanta.com\/advanced-surgery\/history\/"},"thumbnailUrl":"","image":{"@type":"ImageObject","url":""},"articleSection":"Uncategorized","author":[{"@type":"Person","name":"manojrtcamp"}],"creator":["manojrtcamp"],"publisher":{"@type":"Organization","name":"Advanced Surgery","logo":""},"keywords":[],"dateCreated":"2025-12-12T07:00:26Z","datePublished":"2025-12-12T07:00:26Z","dateModified":"2026-02-09T15:16:27Z"},"rendered":"<script type=\"application\/ld+json\" class=\"wp-parsely-metadata\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@type\":\"WebPage\",\"headline\":\"History\",\"url\":\"http:\\\/\\\/novanta.com\\\/advanced-surgery\\\/history\\\/\",\"mainEntityOfPage\":{\"@type\":\"WebPage\",\"@id\":\"http:\\\/\\\/novanta.com\\\/advanced-surgery\\\/history\\\/\"},\"thumbnailUrl\":\"\",\"image\":{\"@type\":\"ImageObject\",\"url\":\"\"},\"articleSection\":\"Uncategorized\",\"author\":[{\"@type\":\"Person\",\"name\":\"manojrtcamp\"}],\"creator\":[\"manojrtcamp\"],\"publisher\":{\"@type\":\"Organization\",\"name\":\"Advanced Surgery\",\"logo\":\"\"},\"keywords\":[],\"dateCreated\":\"2025-12-12T07:00:26Z\",\"datePublished\":\"2025-12-12T07:00:26Z\",\"dateModified\":\"2026-02-09T15:16:27Z\"}<\/script>","tracker_url":"https:\/\/cdn.parsely.com\/keys\/novanta.com\/p.js"},"_links":{"self":[{"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/pages\/66","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/pages"}],"about":[{"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/types\/page"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/users\/56"}],"replies":[{"embeddable":true,"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/comments?post=66"}],"version-history":[{"count":12,"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/pages\/66\/revisions"}],"predecessor-version":[{"id":964,"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/pages\/66\/revisions\/964"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/media?parent=66"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}