{"id":80,"date":"2025-12-12T07:29:41","date_gmt":"2025-12-12T07:29:41","guid":{"rendered":"https:\/\/novanta.com\/advanced-surgery\/?page_id=80"},"modified":"2026-02-12T18:20:18","modified_gmt":"2026-02-12T18:20:18","slug":"insufflators","status":"publish","type":"page","link":"https:\/\/novanta.com\/advanced-surgery\/insufflators\/","title":{"rendered":"Insufflators"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--default hero--large\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"805\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Featured-Banner-Block_0ee3e1.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Featured-Banner-Block_0ee3e1.png?quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Featured-Banner-Block_0ee3e1.png?resize=320%2C153&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Featured-Banner-Block_0ee3e1.png?resize=400%2C192&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Featured-Banner-Block_0ee3e1.png?resize=840%2C403&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Featured-Banner-Block_0ee3e1.png?resize=1200%2C575&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Featured-Banner-Block_0ee3e1.png?resize=1680%2C805&amp;quality=85&amp;strip=all 1680w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-middle\" style=\"--one-novanta-hero-pre-heading-acent-line-color: var(--wp--preset--color--primary)\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tADVANCED SURGERY\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tInsufflators\t\t<\/h1>\n\n\t\t<p>As a leader in Minimally Invasive Medicine, we are your<br>number one choice for insufflators.<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/advanced-surgery\/contact-us\/\">Get in Contact<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-left\" >\n\t\n<div class=\"featured-content__media\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"740\" height=\"420\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-9-1-2.png?quality=85&amp;strip=all&amp;w=740\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-9-1-2.png?quality=85&amp;strip=all 740w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-9-1-2.png?resize=320%2C182&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-9-1-2.png?resize=400%2C227&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 740px) 100vw, 740px\" \/><\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<p class=\"is-style-overline-text wp-block-paragraph\"><\/p>\n\n\n\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-designed-to-ensure-optimal-pressure-and-visibility\">Designed to ensure optimal Pressure and Visibility<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">Our devices provide reliable cavity distension during surgical procedures. Together with the sophisticated tube sets they ensure a stable pneumoperitoneum, allow for continuous smoke evacuation, provide gas heating and humidification. Our devices provide user and patient benefits for all patients across a broad range of indications.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-5dff3d62 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--1\"><a class=\"wp-block-button__link wp-element-button\" href=\"#h-features\">Key Features<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"alignwide wp-block-one-novanta-image-cta has-background has-secondary-background-color media-text media-text--media-align-right\" >\n\t<figure class=\"media-text__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1200\" height=\"675\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/FM400_Generic.422-1-1.png?quality=85&amp;strip=all&amp;w=1200\" class=\"attachment-design-lg size-design-lg\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/FM400_Generic.422-1-1.png?resize=320%2C180&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/FM400_Generic.422-1-1.png?resize=400%2C225&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/FM400_Generic.422-1-1.png?resize=840%2C472&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/FM400_Generic.422-1-1.png?resize=1200%2C675&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/FM400_Generic.422-1-1.png?resize=1680%2C945&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/FM400_Generic.422-1-1.png?resize=1920%2C1080&amp;quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/FM400_Generic.422-1-1.png?resize=2560%2C1439&amp;quality=85&amp;strip=all 2560w\" sizes=\"auto, (max-width: 1200px) 100vw, 1200px\" \/>\t<\/figure>\n\n\t<div class=\"media-text__content has-medium-font-size has-heading-font-family\">\n\t\t\n<div class=\"wp-block-one-novanta-image-cta\">\n<h2 class=\"wp-block-heading media-text__heading has-xx-large-font-size\" id=\"h-patient-safety-and-performance-in-a-compact-design\">Patient Safety and Performance in a compact Design<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">with modern algorithms of leakage detection &amp; compensation, various modes for different clinical setting. Our insufflators are supporting value based healthcare and increased patient safety.<\/p>\n<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-dark-gray-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"h-features\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"h-our-innovative-features\">Our innovative Features<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignfull\">\n<novanta-image-viewer-2d class=\"novanta-image-hotspot-block is-style-dark-info-box wp-block-one-novanta-image-hotspots novanta-hotspots\" id=\"image-viewer-6ab1ce8b418ce\">\n\t<div class=\"novanta-hotspot__viewer-wrapper\">\n\t\t<div class=\"novanta-hotspot__image-container\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1920\" height=\"896\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/image-41-1.png?quality=85&amp;strip=all&amp;w=1920\" class=\"attachment-design-2xl size-design-2xl\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/image-41-1.png?quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/image-41-1.png?resize=320%2C149&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/image-41-1.png?resize=400%2C187&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/image-41-1.png?resize=840%2C392&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/image-41-1.png?resize=1200%2C560&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/image-41-1.png?resize=1680%2C784&amp;quality=85&amp;strip=all 1680w\" sizes=\"auto, (max-width: 1920px) 100vw, 1920px\" \/>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<button\n\t\t\t\t\tclass=\"novanta-hotspot \"\n\t\t\t\t\tdata-hotspot-index=\"hotspot-1767761708611\"\n\t\t\t\t\tdata-x-percent=\"15.753846153846\"\n\t\t\t\t\tdata-y-percent=\"11.863735643022\"\n\t\t\t\t\tdata-window-position=\"auto\"\n\t\t\t\t\tstyle=\"--icon-size: 32; --x-percent: 15.753846153846; --y-percent: 11.863735643022;\"\n\t\t\t\t\taria-expanded=\"false\"\n\t\t\t\t\taria-controls=\"image-viewer-6ab1ce8b418ce-info-window\"\n\t\t\t\t\t\taria-label=\"\n\t\t\t\t\t\tView information about hotspot 1\t\t\t\t\t\t\"\n\t\t\t\t\t>\n\t\t\t\t\t\t<div class=\"novanta-hotspot__dot\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t<\/button>\n\t\t\t\t\t\t\t\t\t\t\t\t\t<button\n\t\t\t\t\tclass=\"novanta-hotspot \"\n\t\t\t\t\tdata-hotspot-index=\"hotspot-1767761716660\"\n\t\t\t\t\tdata-x-percent=\"37.046153846154\"\n\t\t\t\t\tdata-y-percent=\"24.654944777401\"\n\t\t\t\t\tdata-window-position=\"auto\"\n\t\t\t\t\tstyle=\"--icon-size: 32; --x-percent: 37.046153846154; --y-percent: 24.654944777401;\"\n\t\t\t\t\taria-expanded=\"false\"\n\t\t\t\t\taria-controls=\"image-viewer-6ab1ce8b418ce-info-window\"\n\t\t\t\t\t\taria-label=\"\n\t\t\t\t\t\tView information about hotspot 2\t\t\t\t\t\t\"\n\t\t\t\t\t>\n\t\t\t\t\t\t<div class=\"novanta-hotspot__dot\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t<\/button>\n\t\t\t\t\t\t\t\t\t\t\t\t\t<button\n\t\t\t\t\tclass=\"novanta-hotspot \"\n\t\t\t\t\tdata-hotspot-index=\"hotspot-1767761724839\"\n\t\t\t\t\tdata-x-percent=\"68.184615384615\"\n\t\t\t\t\tdata-y-percent=\"30.193406464452\"\n\t\t\t\t\tdata-window-position=\"left\"\n\t\t\t\t\tstyle=\"--icon-size: 32; --x-percent: 68.184615384615; --y-percent: 30.193406464452;\"\n\t\t\t\t\taria-expanded=\"false\"\n\t\t\t\t\taria-controls=\"image-viewer-6ab1ce8b418ce-info-window\"\n\t\t\t\t\t\taria-label=\"\n\t\t\t\t\t\tView information about hotspot 3\t\t\t\t\t\t\"\n\t\t\t\t\t>\n\t\t\t\t\t\t<div class=\"novanta-hotspot__dot\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t<\/button>\n\t\t\t\t\t\t\t\t\t\t\t\t\t<button\n\t\t\t\t\tclass=\"novanta-hotspot \"\n\t\t\t\t\tdata-hotspot-index=\"hotspot-1767761752758\"\n\t\t\t\t\tdata-x-percent=\"72\"\n\t\t\t\t\tdata-y-percent=\"57.094506087271\"\n\t\t\t\t\tdata-window-position=\"auto\"\n\t\t\t\t\tstyle=\"--icon-size: 32; --x-percent: 72; --y-percent: 57.094506087271;\"\n\t\t\t\t\taria-expanded=\"false\"\n\t\t\t\t\taria-controls=\"image-viewer-6ab1ce8b418ce-info-window\"\n\t\t\t\t\t\taria-label=\"\n\t\t\t\t\t\tView information about hotspot 4\t\t\t\t\t\t\"\n\t\t\t\t\t>\n\t\t\t\t\t\t<div class=\"novanta-hotspot__dot\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t<\/button>\n\t\t\t\t\t\t\t\t\t<\/div>\n\n\t\t<!-- SVG overlay for connector lines -->\n\t\t<svg class=\"novanta-hotspot__connector-overlay\" aria-hidden=\"true\">\n\t\t\t<!-- Connector paths and circles will be dynamically added by JavaScript -->\n\t\t<\/svg>\n\t<\/div>\n\n\t<!-- Info window (hotspot details) -->\n\t<div class=\"novanta-hotspot__info-window\" id=\"image-viewer-6ab1ce8b418ce-info-window\" role=\"dialog\" aria-modal=\"true\" aria-labelledby=\"image-viewer-6ab1ce8b418ce-info-title\">\n\t\t<button class=\"novanta-hotspot__close-button\" aria-label=\"Close\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"24\" height=\"24\" viewBox=\"0 0 24 24\" fill=\"none\" stroke=\"currentColor\" stroke-width=\"2\" stroke-linecap=\"round\" stroke-linejoin=\"round\" aria-hidden=\"true\">\n\t\t\t\t<path d=\"M18 6L6 18M6 6l12 12\"\/>\n\t\t\t<\/svg>\n\t\t<\/button>\n\t\t<div class=\"novanta-hotspot__info-window-content\"><\/div>\n\t<\/div>\n\n\t\n\n<template data-hotspot-template=\"hotspot-1767761708611\">\n\t\t\t<div data-hotspot-content>\n\n<h3 class=\"wp-block-heading novanta-hotspot__info-window-content__heading has-large-font-size\" id=\"h-data-management-amp-cyber-security\">Data Management \u2028&amp; Cyber Security<\/h3>\n\n\n\n<p class=\"wp-block-paragraph\">Ensure patient safety and efficiency with our insufflators, featuring advanced data management and robust cybersecurity to protect information, enhance patient outcomes, and improve technical service experience.<\/p>\n\n<\/div>\n\t<\/template>\n\n\n\n<template data-hotspot-template=\"hotspot-1767761716660\">\n\t\t\t<div data-hotspot-content>\n\n<h3 class=\"wp-block-heading novanta-hotspot__info-window-content__heading has-large-font-size\" id=\"h-application-mode-versatility\">Application Mode Versatility<\/h3>\n\n\n\n<p class=\"wp-block-paragraph\">Unlock the full potential of your surgical procedures with our devices, offering precision, versatility, and safety through advanced multi-mode functionality for superior patient outcomes.<\/p>\n\n<\/div>\n\t<\/template>\n\n\n\n<template data-hotspot-template=\"hotspot-1767761724839\">\n\t\t\t<div data-hotspot-content>\n\n<h3 class=\"wp-block-heading novanta-hotspot__info-window-content__heading has-large-font-size\" id=\"h-cavity-stability\">Cavity Stability<\/h3>\n\n\n\n<p class=\"wp-block-paragraph\">Our insufflators are designed to maintain a stable cavity even under challenging conditions.<\/p>\n\n<\/div>\n\t<\/template>\n\n\n\n<template data-hotspot-template=\"hotspot-1767761752758\">\n\t\t\t<div data-hotspot-content>\n\n<h3 class=\"wp-block-heading novanta-hotspot__info-window-content__heading has-large-font-size\" id=\"h-effective-smoke-evacuation\">Effective\u2028 Smoke Evacuation<\/h3>\n\n\n\n<p class=\"wp-block-paragraph\">Experience unparalleled safety and clarity in the OR with our advanced smoke evacuation systems, designed to protect health, enhance visibility, and ensure compliance with the highest standards.<\/p>\n\n<\/div>\n\t<\/template>\n\n\n\t\t\t<p class=\"novanta-hotspots__note\">\n\t\t\tThis is a concept design and not a real product.\t\t<\/p>\n\t<\/novanta-image-viewer-2d>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"alignwide wp-block-one-novanta-image-cta has-background has-background-background-color media-text media-text--media-align-left\" >\n\t<figure class=\"media-text__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1189\" height=\"768\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3867-3.png?quality=85&amp;strip=all&amp;w=1189\" class=\"attachment-design-lg size-design-lg\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3867-3.png?quality=85&amp;strip=all 1189w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3867-3.png?resize=320%2C207&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3867-3.png?resize=400%2C258&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3867-3.png?resize=840%2C543&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 1189px) 100vw, 1189px\" \/>\t<\/figure>\n\n\t<div class=\"media-text__content has-medium-font-size has-heading-font-family\">\n\t\t\n<div class=\"wp-block-one-novanta-image-cta\">\n<h2 class=\"wp-block-heading media-text__heading has-xx-large-font-size\" id=\"h-innovation-leader-in-integrated-smoke-evacuation\">Innovation Leader in integrated Smoke Evacuation<\/h2>\n\n\n\n<p class=\"has-normal-font-size wp-block-paragraph\">Our innovative CO2&nbsp;management together with the integrated Smoke Evacuation makes it possible to keep surgical conditions in the abdomen very stable while providing additional user comfort and patient benefit.<\/p>\n<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-media-text-cover media-text-cover alignwide media-text-cover--content-align-left\" >\n\n\t<figure class=\"media-text-cover__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1680\" height=\"1041\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/image.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/image.png?quality=85&amp;strip=all 2000w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/image.png?resize=320%2C198&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/image.png?resize=400%2C248&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/image.png?resize=840%2C520&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/image.png?resize=1200%2C743&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/image.png?resize=1680%2C1041&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/image.png?resize=1920%2C1189&amp;quality=85&amp;strip=all 1920w\" sizes=\"auto, (max-width: 1680px) 100vw, 1680px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"media-text-cover__content has-medium-font-size has-heading-font-family\">\n\t\t\t\n\t\t\t<h2 class=\"media-text-cover__heading has-xxx-large-font-size\">\n\t\t\t\tWe develop Technologies that improve People&#039;s Lives\t\t\t<\/h2>\n\n\t\t\t<p>Experience unmatched accuracy and safety with our advanced CO2 insufflators, designed to ensure a stable patient cavity, efficient gas flow, and a clear sight so your customers get the surgical results they desire.<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-dark\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/advanced-surgery\/contact-us\/\">Get in Contact<\/a><\/div>\n<\/div>\n\n\t\t<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"h-our-other-products\">Our other products<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-image-text-cards image-text alignfull\" >\n\t<div class=\"image-text__content\">\n\t\t\n<div class=\"grid alignwide grid--cols-4\" >\n\t\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-1-1\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"533\" height=\"533\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/f26d74663d23865613eadc82d01fdf5a7939902b.png?quality=85&amp;strip=all&amp;w=533\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/f26d74663d23865613eadc82d01fdf5a7939902b.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/f26d74663d23865613eadc82d01fdf5a7939902b.png?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/f26d74663d23865613eadc82d01fdf5a7939902b.png?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 533px) 100vw, 533px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\">Advanced Surgery<\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/advanced-surgery\/pumps\/\" class=\"image-tile__link stretched-link\" aria-label=\"Pumps\" tabindex=\"0\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">Pumps<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-1-1\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"533\" height=\"533\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/8634ce1120341cb518e1cdf93743d4633c693640.png?quality=85&amp;strip=all&amp;w=533\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/8634ce1120341cb518e1cdf93743d4633c693640.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/8634ce1120341cb518e1cdf93743d4633c693640.png?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/8634ce1120341cb518e1cdf93743d4633c693640.png?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 533px) 100vw, 533px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\">Advanced Surgery<\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/advanced-surgery\/ior\/\" class=\"image-tile__link stretched-link\" aria-label=\"iOR\" tabindex=\"0\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">iOR<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-1-1\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"390\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Tile-Image-2.png?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Tile-Image-2.png?quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Tile-Image-2.png?resize=320%2C312&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\">Advanced Surgery<\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/advanced-surgery\/couplers\/\" class=\"image-tile__link stretched-link\" aria-label=\"Couplers\" tabindex=\"0\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">Couplers<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-1-1\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"533\" height=\"533\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/7fbb18f487b8254ef8407656006d73bc4a679597.png?quality=85&amp;strip=all&amp;w=533\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/7fbb18f487b8254ef8407656006d73bc4a679597.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/7fbb18f487b8254ef8407656006d73bc4a679597.png?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/7fbb18f487b8254ef8407656006d73bc4a679597.png?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 533px) 100vw, 533px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\">Advanced Surgery<\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/advanced-surgery\/high-value-disposables\/\" class=\"image-tile__link stretched-link\" aria-label=\"High Value Disposables\" tabindex=\"0\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">High Value Disposables<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"","protected":false},"author":56,"featured_media":1027,"parent":0,"menu_order":0,"comment_status":"closed","ping_status":"closed","template":"","meta":{"_acf_changed":false,"footnotes":""},"class_list":["post-80","page","type-page","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Insufflators - Advanced Surgery<\/title>\n<meta name=\"description\" content=\"Our devices provide reliable cavity distension during surgical procedures. Together with the sophisticated tube sets they ensure a stable pneumoperitoneum, allow for constant smoke evacuation, provide gas heating and humidification. Our devices provide user and patient benefits for all patients across a broad range of indications.\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/advanced-surgery\/insufflators\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Insufflators\" \/>\n<meta property=\"og:description\" content=\"Our devices provide reliable cavity distension during surgical procedures. Together with the sophisticated tube sets they ensure a stable pneumoperitoneum, allow for constant smoke evacuation, provide gas heating and humidification. Our devices provide user and patient benefits for all patients across a broad range of indications.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/advanced-surgery\/insufflators\/\" \/>\n<meta property=\"og:site_name\" content=\"Advanced Surgery\" \/>\n<meta property=\"article:modified_time\" content=\"2026-02-12T18:20:18+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Featured-Banner-Block_0ee3e1.png?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/png\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"2 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/insufflators\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/insufflators\\\/\",\"name\":\"Insufflators - Advanced Surgery\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/insufflators\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/insufflators\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/wp-content\\\/uploads\\\/sites\\\/11\\\/2026\\\/02\\\/Featured-Banner-Block_0ee3e1.png\",\"datePublished\":\"2025-12-12T07:29:41+00:00\",\"dateModified\":\"2026-02-12T18:20:18+00:00\",\"description\":\"Our devices provide reliable cavity distension during surgical procedures. Together with the sophisticated tube sets they ensure a stable pneumoperitoneum, allow for constant smoke evacuation, provide gas heating and humidification. Our devices provide user and patient benefits for all patients across a broad range of indications.\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/insufflators\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/insufflators\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/insufflators\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/wp-content\\\/uploads\\\/sites\\\/11\\\/2026\\\/02\\\/Featured-Banner-Block_0ee3e1.png\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/wp-content\\\/uploads\\\/sites\\\/11\\\/2026\\\/02\\\/Featured-Banner-Block_0ee3e1.png\",\"width\":1920,\"height\":920},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/insufflators\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Insufflators\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/\",\"name\":\"Advanced Surgery\",\"description\":\"\",\"publisher\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/#organization\"},\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"},{\"@type\":\"Organization\",\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/#organization\",\"name\":\"Advanced Surgery\",\"url\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/\",\"logo\":{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/#\\\/schema\\\/logo\\\/image\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/wp-content\\\/uploads\\\/sites\\\/11\\\/2025\\\/12\\\/Advanced-Surgery-Compact-1.png\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/wp-content\\\/uploads\\\/sites\\\/11\\\/2025\\\/12\\\/Advanced-Surgery-Compact-1.png\",\"width\":865,\"height\":160,\"caption\":\"Advanced Surgery\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/#\\\/schema\\\/logo\\\/image\\\/\"}}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Insufflators - Advanced Surgery","description":"Our devices provide reliable cavity distension during surgical procedures. Together with the sophisticated tube sets they ensure a stable pneumoperitoneum, allow for constant smoke evacuation, provide gas heating and humidification. Our devices provide user and patient benefits for all patients across a broad range of indications.","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/advanced-surgery\/insufflators\/","og_locale":"en_US","og_type":"article","og_title":"Insufflators","og_description":"Our devices provide reliable cavity distension during surgical procedures. Together with the sophisticated tube sets they ensure a stable pneumoperitoneum, allow for constant smoke evacuation, provide gas heating and humidification. Our devices provide user and patient benefits for all patients across a broad range of indications.","og_url":"https:\/\/novanta.com\/advanced-surgery\/insufflators\/","og_site_name":"Advanced Surgery","article_modified_time":"2026-02-12T18:20:18+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Featured-Banner-Block_0ee3e1.png?resize=1200,675","type":"image\/png"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"2 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/advanced-surgery\/insufflators\/","url":"https:\/\/novanta.com\/advanced-surgery\/insufflators\/","name":"Insufflators - Advanced Surgery","isPartOf":{"@id":"https:\/\/novanta.com\/advanced-surgery\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/advanced-surgery\/insufflators\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/advanced-surgery\/insufflators\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Featured-Banner-Block_0ee3e1.png","datePublished":"2025-12-12T07:29:41+00:00","dateModified":"2026-02-12T18:20:18+00:00","description":"Our devices provide reliable cavity distension during surgical procedures. Together with the sophisticated tube sets they ensure a stable pneumoperitoneum, allow for constant smoke evacuation, provide gas heating and humidification. Our devices provide user and patient benefits for all patients across a broad range of indications.","breadcrumb":{"@id":"https:\/\/novanta.com\/advanced-surgery\/insufflators\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/advanced-surgery\/insufflators\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/advanced-surgery\/insufflators\/#primaryimage","url":"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Featured-Banner-Block_0ee3e1.png","contentUrl":"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Featured-Banner-Block_0ee3e1.png","width":1920,"height":920},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/advanced-surgery\/insufflators\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/advanced-surgery\/"},{"@type":"ListItem","position":2,"name":"Insufflators"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/advanced-surgery\/#website","url":"https:\/\/novanta.com\/advanced-surgery\/","name":"Advanced Surgery","description":"","publisher":{"@id":"https:\/\/novanta.com\/advanced-surgery\/#organization"},"potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/advanced-surgery\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"},{"@type":"Organization","@id":"https:\/\/novanta.com\/advanced-surgery\/#organization","name":"Advanced Surgery","url":"https:\/\/novanta.com\/advanced-surgery\/","logo":{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/advanced-surgery\/#\/schema\/logo\/image\/","url":"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/Advanced-Surgery-Compact-1.png","contentUrl":"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/Advanced-Surgery-Compact-1.png","width":865,"height":160,"caption":"Advanced Surgery"},"image":{"@id":"https:\/\/novanta.com\/advanced-surgery\/#\/schema\/logo\/image\/"}}]}},"parsely":{"version":"1.1.0","canonical_url":"https:\/\/novanta.com\/advanced-surgery\/insufflators\/","smart_links":{"inbound":0,"outbound":0},"traffic_boost_suggestions_count":0,"meta":{"@context":"https:\/\/schema.org","@type":"WebPage","headline":"Insufflators","url":"http:\/\/novanta.com\/advanced-surgery\/insufflators\/","mainEntityOfPage":{"@type":"WebPage","@id":"http:\/\/novanta.com\/advanced-surgery\/insufflators\/"},"thumbnailUrl":"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Featured-Banner-Block_0ee3e1.png?quality=85&strip=all&w=150&h=150&crop=1","image":{"@type":"ImageObject","url":"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Featured-Banner-Block_0ee3e1.png"},"articleSection":"Uncategorized","author":[{"@type":"Person","name":"manojrtcamp"}],"creator":["manojrtcamp"],"publisher":{"@type":"Organization","name":"Advanced Surgery","logo":""},"keywords":[],"dateCreated":"2025-12-12T07:29:41Z","datePublished":"2025-12-12T07:29:41Z","dateModified":"2026-02-12T18:20:18Z"},"rendered":"<script type=\"application\/ld+json\" class=\"wp-parsely-metadata\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@type\":\"WebPage\",\"headline\":\"Insufflators\",\"url\":\"http:\\\/\\\/novanta.com\\\/advanced-surgery\\\/insufflators\\\/\",\"mainEntityOfPage\":{\"@type\":\"WebPage\",\"@id\":\"http:\\\/\\\/novanta.com\\\/advanced-surgery\\\/insufflators\\\/\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/wp-content\\\/uploads\\\/sites\\\/11\\\/2026\\\/02\\\/Featured-Banner-Block_0ee3e1.png?quality=85&strip=all&w=150&h=150&crop=1\",\"image\":{\"@type\":\"ImageObject\",\"url\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/wp-content\\\/uploads\\\/sites\\\/11\\\/2026\\\/02\\\/Featured-Banner-Block_0ee3e1.png\"},\"articleSection\":\"Uncategorized\",\"author\":[{\"@type\":\"Person\",\"name\":\"manojrtcamp\"}],\"creator\":[\"manojrtcamp\"],\"publisher\":{\"@type\":\"Organization\",\"name\":\"Advanced Surgery\",\"logo\":\"\"},\"keywords\":[],\"dateCreated\":\"2025-12-12T07:29:41Z\",\"datePublished\":\"2025-12-12T07:29:41Z\",\"dateModified\":\"2026-02-12T18:20:18Z\"}<\/script>","tracker_url":"https:\/\/cdn.parsely.com\/keys\/novanta.com\/p.js"},"_links":{"self":[{"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/pages\/80","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/pages"}],"about":[{"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/types\/page"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/users\/56"}],"replies":[{"embeddable":true,"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/comments?post=80"}],"version-history":[{"count":60,"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/pages\/80\/revisions"}],"predecessor-version":[{"id":1066,"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/pages\/80\/revisions\/1066"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/media\/1027"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/media?parent=80"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}