{"id":87,"date":"2025-12-12T07:35:48","date_gmt":"2025-12-12T07:35:48","guid":{"rendered":"https:\/\/novanta.com\/advanced-surgery\/?page_id=87"},"modified":"2026-02-12T20:51:31","modified_gmt":"2026-02-12T20:51:31","slug":"ior","status":"publish","type":"page","link":"https:\/\/novanta.com\/advanced-surgery\/ior\/","title":{"rendered":"IOR"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--default hero--large\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"2560\" height=\"1303\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/01\/Environment_-_Vima_and_Evo4K-e1769517663571.png?quality=85&amp;strip=all&amp;w=2560\" class=\"attachment-design-max size-design-max\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/01\/Environment_-_Vima_and_Evo4K-e1769517663571.png?resize=320%2C163&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/01\/Environment_-_Vima_and_Evo4K-e1769517663571.png?resize=400%2C204&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/01\/Environment_-_Vima_and_Evo4K-e1769517663571.png?resize=840%2C428&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/01\/Environment_-_Vima_and_Evo4K-e1769517663571.png?resize=1200%2C611&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/01\/Environment_-_Vima_and_Evo4K-e1769517663571.png?resize=1680%2C855&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/01\/Environment_-_Vima_and_Evo4K-e1769517663571.png?resize=1920%2C978&amp;quality=85&amp;strip=all 1920w\" sizes=\"(max-width: 2560px) 100vw, 2560px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-middle\" style=\"--one-novanta-hero-pre-heading-acent-line-color: var(--wp--preset--color--primary)\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tADVANCED SURGERY\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tIntegrated OR\t\t<\/h1>\n\n\t\t<p>We enable the future of surgery where <br>intelligence, integration, and innovation <br>converge into one extraordinary operating <br>room experience<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/advanced-surgery\/contact-us\/\">Get in Contact<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-left\" >\n\t\n<div class=\"featured-content__media\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"740\" height=\"420\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/Frame-9-1.png?quality=85&amp;strip=all&amp;w=740\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/Frame-9-1.png?quality=85&amp;strip=all 740w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/Frame-9-1.png?resize=320%2C182&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/Frame-9-1.png?resize=400%2C227&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 740px) 100vw, 740px\" \/><\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<p class=\"is-style-overline-text\"><\/p>\n\n\n\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-enhance-your-or-with-our-next-generation\">Enhance your OR with our next Generation<\/h2>\n\n\n\n<p>An all-in-one surgical platform combining real-time 4K overlays, advanced video &amp; audio routing, and intelligent device control\u2014wrapped in a modern interface with seamless hospital system integration. Designed to streamline workflows, enhance precision, and connect the entire OR.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-da267d74 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--1\"><a class=\"wp-block-button__link wp-element-button\" href=\"#h-video-management\">Video Management<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--2\"><a class=\"wp-block-button__link wp-element-button\" href=\"#h-vima-4k\">VIMA 4K<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--3\"><a class=\"wp-block-button__link wp-element-button\" href=\"#h-evo4k\">EVO4K<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-dark-gray-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"h-video-management\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-integrated-or-video-management\">Integrated OR Video Management<\/h2>\n\n\n\n<div class=\"wp-block-group one-novanta-section__columns is-content-justification-space-between is-layout-flex wp-container-core-group-is-layout-74b018bc wp-block-group-is-layout-flex\">\n<div class=\"wp-block-group one-novanta-section__first-column is-vertical is-layout-flex wp-container-core-group-is-layout-fe9cc265 wp-block-group-is-layout-flex\">\n<h3 class=\"wp-block-heading one-novanta-section__subheading\" id=\"h-\"><\/h3>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family\">Our solution centralizes control, synchronizes visual data, and enhances decision-making in real time. Designed for efficiency and clarity, it empowers surgical teams with seamless access to live feeds, recordings, and analytics across the operating room ecosystem.<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-group one-novanta-section__buttons-wrap is-vertical is-layout-flex wp-container-core-group-is-layout-fe9cc265 wp-block-group-is-layout-flex\">\n<div class=\"wp-block-buttons one-novanta-section__buttons is-vertical is-layout-flex wp-container-core-buttons-is-layout-fe9cc265 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link has-primary-gray-background-color has-background wp-element-button\" href=\"https:\/\/novanta.com\/advanced-surgery\/contact-us\/\">Get in Contact<\/a><\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignfull\">\n<novanta-image-viewer-2d class=\"novanta-image-hotspot-block is-style-dark-info-box wp-block-one-novanta-image-hotspots novanta-hotspots\" id=\"image-viewer-6a2cfdb5bf292\">\n\t<div class=\"novanta-hotspot__viewer-wrapper\">\n\t\t<div class=\"novanta-hotspot__image-container\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1920\" height=\"1010\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Integrated-OR-Video-Management.webp?quality=85&amp;strip=all&amp;w=1920\" class=\"attachment-design-2xl size-design-2xl\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Integrated-OR-Video-Management.webp?resize=320%2C168&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Integrated-OR-Video-Management.webp?resize=400%2C210&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Integrated-OR-Video-Management.webp?resize=840%2C442&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Integrated-OR-Video-Management.webp?resize=1200%2C631&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Integrated-OR-Video-Management.webp?resize=1680%2C883&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Integrated-OR-Video-Management.webp?resize=1920%2C1010&amp;quality=85&amp;strip=all 1920w\" sizes=\"auto, (max-width: 1920px) 100vw, 1920px\" \/>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<button\n\t\t\t\t\tclass=\"novanta-hotspot \"\n\t\t\t\t\tdata-hotspot-index=\"hotspot-1770212504356\"\n\t\t\t\t\tdata-x-percent=\"35.759717314488\"\n\t\t\t\t\tdata-y-percent=\"57.413765947393\"\n\t\t\t\t\tdata-window-position=\"auto\"\n\t\t\t\t\tstyle=\"--icon-size: 32; --x-percent: 35.759717314488; --y-percent: 57.413765947393;\"\n\t\t\t\t\taria-expanded=\"false\"\n\t\t\t\t\taria-controls=\"image-viewer-6a2cfdb5bf292-info-window\"\n\t\t\t\t\t\taria-label=\"\n\t\t\t\t\t\tView information about hotspot 1\t\t\t\t\t\t\"\n\t\t\t\t\t>\n\t\t\t\t\t\t<div class=\"novanta-hotspot__dot\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t<\/button>\n\t\t\t\t\t\t\t\t\t\t\t\t\t<button\n\t\t\t\t\tclass=\"novanta-hotspot \"\n\t\t\t\t\tdata-hotspot-index=\"hotspot-1770212623522\"\n\t\t\t\t\tdata-x-percent=\"73.710247349823\"\n\t\t\t\t\tdata-y-percent=\"12.455504803906\"\n\t\t\t\t\tdata-window-position=\"auto\"\n\t\t\t\t\tstyle=\"--icon-size: 32; --x-percent: 73.710247349823; --y-percent: 12.455504803906;\"\n\t\t\t\t\taria-expanded=\"false\"\n\t\t\t\t\taria-controls=\"image-viewer-6a2cfdb5bf292-info-window\"\n\t\t\t\t\t\taria-label=\"\n\t\t\t\t\t\tView information about hotspot 2\t\t\t\t\t\t\"\n\t\t\t\t\t>\n\t\t\t\t\t\t<div class=\"novanta-hotspot__dot\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t<\/button>\n\t\t\t\t\t\t\t\t\t\t\t\t\t<button\n\t\t\t\t\tclass=\"novanta-hotspot \"\n\t\t\t\t\tdata-hotspot-index=\"hotspot-1770212653253\"\n\t\t\t\t\tdata-x-percent=\"90.671378091873\"\n\t\t\t\t\tdata-y-percent=\"32.414553472988\"\n\t\t\t\t\tdata-window-position=\"auto\"\n\t\t\t\t\tstyle=\"--icon-size: 32; --x-percent: 90.671378091873; --y-percent: 32.414553472988;\"\n\t\t\t\t\taria-expanded=\"false\"\n\t\t\t\t\taria-controls=\"image-viewer-6a2cfdb5bf292-info-window\"\n\t\t\t\t\t\taria-label=\"\n\t\t\t\t\t\tView information about hotspot 3\t\t\t\t\t\t\"\n\t\t\t\t\t>\n\t\t\t\t\t\t<div class=\"novanta-hotspot__dot\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t<\/button>\n\t\t\t\t\t\t\t\t\t<\/div>\n\n\t\t<!-- SVG overlay for connector lines -->\n\t\t<svg class=\"novanta-hotspot__connector-overlay\" aria-hidden=\"true\">\n\t\t\t<!-- Connector paths and circles will be dynamically added by JavaScript -->\n\t\t<\/svg>\n\t<\/div>\n\n\t<!-- Info window (hotspot details) -->\n\t<div class=\"novanta-hotspot__info-window\" id=\"image-viewer-6a2cfdb5bf292-info-window\" role=\"dialog\" aria-modal=\"true\" aria-labelledby=\"image-viewer-6a2cfdb5bf292-info-title\">\n\t\t<button class=\"novanta-hotspot__close-button\" aria-label=\"Close\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"24\" height=\"24\" viewBox=\"0 0 24 24\" fill=\"none\" stroke=\"currentColor\" stroke-width=\"2\" stroke-linecap=\"round\" stroke-linejoin=\"round\" aria-hidden=\"true\">\n\t\t\t\t<path d=\"M18 6L6 18M6 6l12 12\"\/>\n\t\t\t<\/svg>\n\t\t<\/button>\n\t\t<div class=\"novanta-hotspot__info-window-content\"><\/div>\n\t<\/div>\n\n\t\n\n<template data-hotspot-template=\"hotspot-1770212504356\">\n\t\t\t<div data-hotspot-content>\n\n<h3 class=\"wp-block-heading novanta-hotspot__info-window-content__heading has-large-font-size\" id=\"h-operation-room-communication-hub\">Operation Room \u2028Communication Hub<\/h3>\n\n\n\n<p>Unify your surgical environment with a single, intelligent platform.<\/p>\n\n\n\n<p>Our integrated OR Communication Hub centralizes video &amp; audio routing, device control, audio, and data exchange which streamlines every interaction within the operating room.<\/p>\n\n\n\n<p>From surgical displays to remote consults, this all-in-one system ensures seamless connectivity across modalities, departments, and teams.<\/p>\n\n\n\n<p>Designed for intuitive use and scalable integration, it supports 4K video, real-time collaboration, HIS access, and procedural documentation, and all from a unified interface.<\/p>\n\n<\/div>\n\t<\/template>\n\n\n\n<template data-hotspot-template=\"hotspot-1770212623522\">\n\t\t\t<div data-hotspot-content>\n\n<h3 class=\"wp-block-heading novanta-hotspot__info-window-content__heading has-large-font-size\" id=\"h-bring-the-or-to-a-remote-auditorium-in-4k-fidelity\">Bring the OR to a remote Auditorium in 4K Fidelity<\/h3>\n\n\n\n<p>Routing live 4K surgical video &amp; audio to remote auditoriums enables immersive, real-time observation of procedures for students, trainees, and visiting clinicians.<\/p>\n\n\n\n<p>Every detail from fine tissue structures to instrument technique is rendered in ultra-high-definition, enhancing comprehension and engagement.<\/p>\n\n\n\n<p>Whether for grand rounds, live case demonstrations, or global symposiums, this solution scales effortlessly delivering synchronized, latency-free visuals across institutions and time zones. Integrated audio further enriches the learning experience.<\/p>\n\n<\/div>\n\t<\/template>\n\n\n\n<template data-hotspot-template=\"hotspot-1770212653253\">\n\t\t\t<div data-hotspot-content>\n\n<h3 class=\"wp-block-heading novanta-hotspot__info-window-content__heading has-large-font-size\" id=\"h-connect-the-or-with-the-radiology-department-with-4k-video\">Connect the OR with the Radiology Department \u2028with 4K Video<\/h3>\n\n\n\n<p>Routing 4K surgical or interventional video \u2028&amp; audio to the radiology department empowers radiologists to correlate live procedural footage with imaging studies in real time.<\/p>\n\n\n\n<p>From vascular navigation to tumor localization, ultra-high-definition video enhances context, supports faster interpretation, and improves interdisciplinary alignment.<\/p>\n\n\n\n<p>Whether during hybrid procedures or post-op review, radiologists gain a front-row seat to the clinical environment, enabling more informed reads, collaborative decision-making, and streamlined reporting.<\/p>\n\n<\/div>\n\t<\/template>\n\n\n\t<\/novanta-image-viewer-2d>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"alignwide wp-block-one-novanta-image-cta has-background has-background-background-color media-text media-text--media-align-left\" >\n\t<figure class=\"media-text__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1200\" height=\"675\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/964ec470afbc8db06223cc336213d786d6be9705.png?quality=85&amp;strip=all&amp;w=1200\" class=\"attachment-design-lg size-design-lg\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/964ec470afbc8db06223cc336213d786d6be9705.png?quality=85&amp;strip=all 2401w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/964ec470afbc8db06223cc336213d786d6be9705.png?resize=320%2C180&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/964ec470afbc8db06223cc336213d786d6be9705.png?resize=400%2C225&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/964ec470afbc8db06223cc336213d786d6be9705.png?resize=840%2C473&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/964ec470afbc8db06223cc336213d786d6be9705.png?resize=1200%2C675&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/964ec470afbc8db06223cc336213d786d6be9705.png?resize=1680%2C945&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/964ec470afbc8db06223cc336213d786d6be9705.png?resize=1920%2C1080&amp;quality=85&amp;strip=all 1920w\" sizes=\"auto, (max-width: 1200px) 100vw, 1200px\" \/>\t<\/figure>\n\n\t<div class=\"media-text__content has-medium-font-size has-heading-font-family\">\n\t\t\n<div class=\"wp-block-one-novanta-image-cta\">\n<h2 class=\"wp-block-heading media-text__heading has-xx-large-font-size\" id=\"h-hybrid-ior-surgical-control-center\">Hybrid iOR surgical control Center.<\/h2>\n\n\n\n<p class=\"has-normal-font-size\">The next generation VIMA 4K is based upon a modular architecture incorporating multiple 4K video management technologies. It\u2019s a unique hybrid of a HDMI 2.0 12G-SDI, DisplayPort matrix router and modern 4K video-over-IP technology.&nbsp;<\/p>\n<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-dark-gray-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"h-vima-4k\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"h-our-innovative-features\">Our innovative Features<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family\"><\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignfull\">\n<novanta-image-viewer-2d class=\"novanta-image-hotspot-block is-style-dark-info-box wp-block-one-novanta-image-hotspots novanta-hotspots\" id=\"image-viewer-6a2cfdb5c14f0\">\n\t<div class=\"novanta-hotspot__viewer-wrapper\">\n\t\t<div class=\"novanta-hotspot__image-container\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1920\" height=\"974\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/01\/bdcf893e59fffc7d0f620f2c03c676d561b40989.png?quality=85&amp;strip=all&amp;w=1920\" class=\"attachment-design-2xl size-design-2xl\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/01\/bdcf893e59fffc7d0f620f2c03c676d561b40989.png?resize=320%2C162&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/01\/bdcf893e59fffc7d0f620f2c03c676d561b40989.png?resize=400%2C203&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/01\/bdcf893e59fffc7d0f620f2c03c676d561b40989.png?resize=840%2C426&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/01\/bdcf893e59fffc7d0f620f2c03c676d561b40989.png?resize=1200%2C609&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/01\/bdcf893e59fffc7d0f620f2c03c676d561b40989.png?resize=1680%2C852&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/01\/bdcf893e59fffc7d0f620f2c03c676d561b40989.png?resize=1920%2C974&amp;quality=85&amp;strip=all 1920w\" sizes=\"auto, (max-width: 1920px) 100vw, 1920px\" \/>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<button\n\t\t\t\t\tclass=\"novanta-hotspot \"\n\t\t\t\t\tdata-hotspot-index=\"hotspot-1767762698889\"\n\t\t\t\t\tdata-x-percent=\"25.292307692308\"\n\t\t\t\t\tdata-y-percent=\"58.706861318733\"\n\t\t\t\t\tdata-window-position=\"auto\"\n\t\t\t\t\tstyle=\"--icon-size: 32; --x-percent: 25.292307692308; --y-percent: 58.706861318733;\"\n\t\t\t\t\taria-expanded=\"false\"\n\t\t\t\t\taria-controls=\"image-viewer-6a2cfdb5c14f0-info-window\"\n\t\t\t\t\t\taria-label=\"\n\t\t\t\t\t\tView information about hotspot 1\t\t\t\t\t\t\"\n\t\t\t\t\t>\n\t\t\t\t\t\t<div class=\"novanta-hotspot__dot\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t<\/button>\n\t\t\t\t\t\t\t\t\t\t\t\t\t<button\n\t\t\t\t\tclass=\"novanta-hotspot \"\n\t\t\t\t\tdata-hotspot-index=\"hotspot-1767762717181\"\n\t\t\t\t\tdata-x-percent=\"63.692307692308\"\n\t\t\t\t\tdata-y-percent=\"65.378784849865\"\n\t\t\t\t\tdata-window-position=\"auto\"\n\t\t\t\t\tstyle=\"--icon-size: 32; --x-percent: 63.692307692308; --y-percent: 65.378784849865;\"\n\t\t\t\t\taria-expanded=\"false\"\n\t\t\t\t\taria-controls=\"image-viewer-6a2cfdb5c14f0-info-window\"\n\t\t\t\t\t\taria-label=\"\n\t\t\t\t\t\tView information about hotspot 2\t\t\t\t\t\t\"\n\t\t\t\t\t>\n\t\t\t\t\t\t<div class=\"novanta-hotspot__dot\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t<\/button>\n\t\t\t\t\t\t\t\t\t\t\t\t\t<button\n\t\t\t\t\tclass=\"novanta-hotspot \"\n\t\t\t\t\tdata-hotspot-index=\"hotspot-1767762733687\"\n\t\t\t\t\tdata-x-percent=\"56.492307692308\"\n\t\t\t\t\tdata-y-percent=\"49.366168375148\"\n\t\t\t\t\tdata-window-position=\"auto\"\n\t\t\t\t\tstyle=\"--icon-size: 32; --x-percent: 56.492307692308; --y-percent: 49.366168375148;\"\n\t\t\t\t\taria-expanded=\"false\"\n\t\t\t\t\taria-controls=\"image-viewer-6a2cfdb5c14f0-info-window\"\n\t\t\t\t\t\taria-label=\"\n\t\t\t\t\t\tView information about hotspot 3\t\t\t\t\t\t\"\n\t\t\t\t\t>\n\t\t\t\t\t\t<div class=\"novanta-hotspot__dot\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t<\/button>\n\t\t\t\t\t\t\t\t\t<\/div>\n\n\t\t<!-- SVG overlay for connector lines -->\n\t\t<svg class=\"novanta-hotspot__connector-overlay\" aria-hidden=\"true\">\n\t\t\t<!-- Connector paths and circles will be dynamically added by JavaScript -->\n\t\t<\/svg>\n\t<\/div>\n\n\t<!-- Info window (hotspot details) -->\n\t<div class=\"novanta-hotspot__info-window\" id=\"image-viewer-6a2cfdb5c14f0-info-window\" role=\"dialog\" aria-modal=\"true\" aria-labelledby=\"image-viewer-6a2cfdb5c14f0-info-title\">\n\t\t<button class=\"novanta-hotspot__close-button\" aria-label=\"Close\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"24\" height=\"24\" viewBox=\"0 0 24 24\" fill=\"none\" stroke=\"currentColor\" stroke-width=\"2\" stroke-linecap=\"round\" stroke-linejoin=\"round\" aria-hidden=\"true\">\n\t\t\t\t<path d=\"M18 6L6 18M6 6l12 12\"\/>\n\t\t\t<\/svg>\n\t\t<\/button>\n\t\t<div class=\"novanta-hotspot__info-window-content\"><\/div>\n\t<\/div>\n\n\t\n\n<template data-hotspot-template=\"hotspot-1767762698889\">\n\t\t\t<div data-hotspot-content>\n\n<h3 class=\"wp-block-heading novanta-hotspot__info-window-content__heading has-large-font-size\" id=\"h-4k-video-routing-amp-recording\">4K Video Routing \u2028&amp; Recording<\/h3>\n\n\n\n<p>Our advanced 4K video &amp; audio routing and Recording system delivers seamless signal management across surgical suites and procedural rooms. Instantly route ultra-high-definition video from any source to any destination\u2014monitors, recorders, or remote viewers\u2014with zero latency and full control.<\/p>\n\n\n\n<p>Record every moment in pristine 4K resolution, ensuring accurate documentation, training material, and post-procedure review.<\/p>\n\n\n\n<p><strong>With intuitive workflows, secure storage, and integration-ready architecture, it\u2019s built for today\u2019s connected OR.<\/strong><\/p>\n\n<\/div>\n\t<\/template>\n\n\n\n<template data-hotspot-template=\"hotspot-1767762733687\">\n\t\t\t<div data-hotspot-content>\n\n<h3 class=\"wp-block-heading novanta-hotspot__info-window-content__heading has-large-font-size\" id=\"h-video-composition\">Video \u2028Composition<\/h3>\n\n\n\n<p>Our 4K Video Composition technology seamlessly combines multiple live feeds into a single ultra-high-definition output\u2014supporting PiP, PaP, and Quad-view layouts for flexible, real-time visualization.<\/p>\n\n\n\n<p><strong>Whether it&#8217;s endoscopy, imaging, or guidance overlays, clinicians get the full picture without switching screens.<\/strong><\/p>\n\n<\/div>\n\t<\/template>\n\n\n\n<template data-hotspot-template=\"hotspot-1767762717181\">\n\t\t\t<div data-hotspot-content>\n\n<h3 class=\"wp-block-heading novanta-hotspot__info-window-content__heading has-large-font-size\" id=\"h-4k-real-time-overlay-to-the-surgical-display\">4K real-time Overlay to the surgical Display<\/h3>\n\n\n\n<p><strong>Our 4K Real-Time Overlay technology projects dynamic data, device status, and captured media directly onto the surgical display without interrupting the operative field.<\/strong><\/p>\n\n\n\n<p>Surgeons gain instant, context-aware feedback in ultra-high definition, enabling faster decisions, enhanced precision, and a more connected OR experience.<\/p>\n\n<\/div>\n\t<\/template>\n\n\n\t<\/novanta-image-viewer-2d>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"alignwide wp-block-one-novanta-image-cta has-background has-secondary-background-color media-text media-text--media-align-right\" >\n\t<figure class=\"media-text__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1200\" height=\"675\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/a4954d842b11b85c1d37cf25027295a9c2cc0463.png?quality=85&amp;strip=all&amp;w=1200\" class=\"attachment-design-lg size-design-lg\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/a4954d842b11b85c1d37cf25027295a9c2cc0463.png?quality=85&amp;strip=all 2401w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/a4954d842b11b85c1d37cf25027295a9c2cc0463.png?resize=320%2C180&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/a4954d842b11b85c1d37cf25027295a9c2cc0463.png?resize=400%2C225&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/a4954d842b11b85c1d37cf25027295a9c2cc0463.png?resize=840%2C473&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/a4954d842b11b85c1d37cf25027295a9c2cc0463.png?resize=1200%2C675&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/a4954d842b11b85c1d37cf25027295a9c2cc0463.png?resize=1680%2C945&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/a4954d842b11b85c1d37cf25027295a9c2cc0463.png?resize=1920%2C1080&amp;quality=85&amp;strip=all 1920w\" sizes=\"auto, (max-width: 1200px) 100vw, 1200px\" \/>\t<\/figure>\n\n\t<div class=\"media-text__content has-medium-font-size has-heading-font-family\">\n\t\t\n<div class=\"wp-block-one-novanta-image-cta\">\n<h2 class=\"wp-block-heading media-text__heading has-xx-large-font-size\" id=\"h-advanced-medical-recorder\">Advanced Medical Recorder<\/h2>\n\n\n\n<p class=\"has-normal-font-size\">The market proven Evolution4K platform now 4K60fps recording preserving motion fidelity and providing exceptional clarity in native 4K. \u2028\u2028<\/p>\n\n\n\n<p class=\"has-normal-font-size\">The expansive eight inch integrated touch screen display offers intuitive control, crystal-clear live video, and streamlined access to manage the patient workflow, stream live video, and easily integrate with the Hospital Information System\/PACS via DICOM.<\/p>\n<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-dark-gray-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"h-evo4k\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"h-our-innovative-features-0\">Our innovative Features<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family\"><\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignfull\">\n<novanta-image-viewer-2d class=\"novanta-image-hotspot-block is-style-dark-info-box wp-block-one-novanta-image-hotspots novanta-hotspots\" id=\"image-viewer-6a2cfdb5c3450\">\n\t<div class=\"novanta-hotspot__viewer-wrapper\">\n\t\t<div class=\"novanta-hotspot__image-container\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1920\" height=\"1054\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/01\/1f482d225c4f6c38633e6d189cc937a947c7554b.png?quality=85&amp;strip=all&amp;w=1920\" class=\"attachment-design-2xl size-design-2xl\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/01\/1f482d225c4f6c38633e6d189cc937a947c7554b.png?resize=320%2C176&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/01\/1f482d225c4f6c38633e6d189cc937a947c7554b.png?resize=400%2C220&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/01\/1f482d225c4f6c38633e6d189cc937a947c7554b.png?resize=840%2C461&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/01\/1f482d225c4f6c38633e6d189cc937a947c7554b.png?resize=1200%2C659&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/01\/1f482d225c4f6c38633e6d189cc937a947c7554b.png?resize=1680%2C923&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/01\/1f482d225c4f6c38633e6d189cc937a947c7554b.png?resize=1920%2C1054&amp;quality=85&amp;strip=all 1920w\" sizes=\"auto, (max-width: 1920px) 100vw, 1920px\" \/>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<button\n\t\t\t\t\tclass=\"novanta-hotspot \"\n\t\t\t\t\tdata-hotspot-index=\"hotspot-1767763064871\"\n\t\t\t\t\tdata-x-percent=\"44.984615384615\"\n\t\t\t\t\tdata-y-percent=\"38.984347085497\"\n\t\t\t\t\tdata-window-position=\"auto\"\n\t\t\t\t\tstyle=\"--icon-size: 32; --x-percent: 44.984615384615; --y-percent: 38.984347085497;\"\n\t\t\t\t\taria-expanded=\"false\"\n\t\t\t\t\taria-controls=\"image-viewer-6a2cfdb5c3450-info-window\"\n\t\t\t\t\t\taria-label=\"\n\t\t\t\t\t\tView information about hotspot 1\t\t\t\t\t\t\"\n\t\t\t\t\t>\n\t\t\t\t\t\t<div class=\"novanta-hotspot__dot\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t<\/button>\n\t\t\t\t\t\t\t\t\t\t\t\t\t<button\n\t\t\t\t\tclass=\"novanta-hotspot \"\n\t\t\t\t\tdata-hotspot-index=\"hotspot-1767763104963\"\n\t\t\t\t\tdata-x-percent=\"48.984615384615\"\n\t\t\t\t\tdata-y-percent=\"63.637889199137\"\n\t\t\t\t\tdata-window-position=\"auto\"\n\t\t\t\t\tstyle=\"--icon-size: 32; --x-percent: 48.984615384615; --y-percent: 63.637889199137;\"\n\t\t\t\t\taria-expanded=\"false\"\n\t\t\t\t\taria-controls=\"image-viewer-6a2cfdb5c3450-info-window\"\n\t\t\t\t\t\taria-label=\"\n\t\t\t\t\t\tView information about hotspot 2\t\t\t\t\t\t\"\n\t\t\t\t\t>\n\t\t\t\t\t\t<div class=\"novanta-hotspot__dot\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t<\/button>\n\t\t\t\t\t\t\t\t\t\t\t\t\t<button\n\t\t\t\t\tclass=\"novanta-hotspot \"\n\t\t\t\t\tdata-hotspot-index=\"hotspot-1767763123120\"\n\t\t\t\t\tdata-x-percent=\"68.061538461538\"\n\t\t\t\t\tdata-y-percent=\"47.725148380333\"\n\t\t\t\t\tdata-window-position=\"auto\"\n\t\t\t\t\tstyle=\"--icon-size: 32; --x-percent: 68.061538461538; --y-percent: 47.725148380333;\"\n\t\t\t\t\taria-expanded=\"false\"\n\t\t\t\t\taria-controls=\"image-viewer-6a2cfdb5c3450-info-window\"\n\t\t\t\t\t\taria-label=\"\n\t\t\t\t\t\tView information about hotspot 3\t\t\t\t\t\t\"\n\t\t\t\t\t>\n\t\t\t\t\t\t<div class=\"novanta-hotspot__dot\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t<\/button>\n\t\t\t\t\t\t\t\t\t<\/div>\n\n\t\t<!-- SVG overlay for connector lines -->\n\t\t<svg class=\"novanta-hotspot__connector-overlay\" aria-hidden=\"true\">\n\t\t\t<!-- Connector paths and circles will be dynamically added by JavaScript -->\n\t\t<\/svg>\n\t<\/div>\n\n\t<!-- Info window (hotspot details) -->\n\t<div class=\"novanta-hotspot__info-window\" id=\"image-viewer-6a2cfdb5c3450-info-window\" role=\"dialog\" aria-modal=\"true\" aria-labelledby=\"image-viewer-6a2cfdb5c3450-info-title\">\n\t\t<button class=\"novanta-hotspot__close-button\" aria-label=\"Close\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"24\" height=\"24\" viewBox=\"0 0 24 24\" fill=\"none\" stroke=\"currentColor\" stroke-width=\"2\" stroke-linecap=\"round\" stroke-linejoin=\"round\" aria-hidden=\"true\">\n\t\t\t\t<path d=\"M18 6L6 18M6 6l12 12\"\/>\n\t\t\t<\/svg>\n\t\t<\/button>\n\t\t<div class=\"novanta-hotspot__info-window-content\"><\/div>\n\t<\/div>\n\n\t\n\n<template data-hotspot-template=\"hotspot-1767763064871\">\n\t\t\t<div data-hotspot-content>\n\n<h3 class=\"wp-block-heading novanta-hotspot__info-window-content__heading has-large-font-size\" id=\"h-4k-real-time-overlay-to-the-surgical-display-0\">4K real-time Overlay to the surgical Display<\/h3>\n\n\n\n<p>Our 4K Real-Time Overlay technology projects dynamic data, device status, and captured media directly onto the surgical display without interrupting the operative field.<\/p>\n\n\n\n<p><strong>Surgeons gain instant, context-aware feedback in ultra-high definition, enabling faster decision, enhanced precision, and more connected OR experience.<\/strong><\/p>\n\n<\/div>\n\t<\/template>\n\n\n\n<template data-hotspot-template=\"hotspot-1767763104963\">\n\t\t\t<div data-hotspot-content>\n\n<h3 class=\"wp-block-heading novanta-hotspot__info-window-content__heading has-large-font-size\" id=\"h-eliminate-the-need-for-additional-displays\">Eliminate the\u2028need for \u2028additional Displays.<\/h3>\n\n\n\n<p>Consolidate video &amp; audio management, device control, and the patient workflow with this spacious 8&#8243; integrated touch screen display. \u2028\u2028<\/p>\n\n\n\n<p>Engineered for the OR, the ultra responsive PCAP display responds seamlessly to gloved hands, ensuring smooth operation during the procedure.<\/p>\n\n<\/div>\n\t<\/template>\n\n\n\n<template data-hotspot-template=\"hotspot-1767763123120\">\n\t\t\t<div data-hotspot-content>\n\n<h3 class=\"wp-block-heading novanta-hotspot__info-window-content__heading has-large-font-size\" id=\"h-4k-video-routing-amp-recording-0\">4K Video Routing \u2028&amp; Recording<\/h3>\n\n\n\n<p>Our advanced 4K video &amp; audio routing and Recording system delivers seamless signal management across surgical suites and procedural rooms. Instantly route ultra-high-definition video from any source to any destination\u2014monitors, recorders, or remote viewers\u2014with zero latency and full control.<\/p>\n\n\n\n<p>Record every moment in pristine 4K resolution, ensuring accurate documentation, training material, and post-procedure review.<\/p>\n\n\n\n<p><strong>With intuitive workflows, secure storage, and integration-ready architecture, it\u2019s built for today\u2019s connected OR.<\/strong><\/p>\n\n<\/div>\n\t<\/template>\n\n\n\t<\/novanta-image-viewer-2d>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-media-text-cover media-text-cover alignwide media-text-cover--content-align-left\" >\n\n\t<figure class=\"media-text-cover__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1680\" height=\"1041\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/1eb2779332ace4d463f2e6cc2185561c96ccc770.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/1eb2779332ace4d463f2e6cc2185561c96ccc770.png?quality=85&amp;strip=all 1999w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/1eb2779332ace4d463f2e6cc2185561c96ccc770.png?resize=320%2C198&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/1eb2779332ace4d463f2e6cc2185561c96ccc770.png?resize=400%2C248&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/1eb2779332ace4d463f2e6cc2185561c96ccc770.png?resize=840%2C521&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/1eb2779332ace4d463f2e6cc2185561c96ccc770.png?resize=1200%2C744&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/1eb2779332ace4d463f2e6cc2185561c96ccc770.png?resize=1680%2C1041&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/1eb2779332ace4d463f2e6cc2185561c96ccc770.png?resize=1920%2C1190&amp;quality=85&amp;strip=all 1920w\" sizes=\"auto, (max-width: 1680px) 100vw, 1680px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"media-text-cover__content has-medium-font-size has-heading-font-family\">\n\t\t\t\n\t\t\t<h2 class=\"media-text-cover__heading has-xxx-large-font-size\">\n\t\t\t\tInnovation at the \u2028Heart of every Procedure\t\t\t<\/h2>\n\n\t\t\t<p>With advanced medical recorders and intuitive video management devices, we enhance clinical precision, streamline documentation, and empower real-time decision-making. From operating rooms to diagnostic labs, our technology supports seamless workflows and elevates the standard of care.<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-dark\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/advanced-surgery\/contact-us\/\">Get in Contact<\/a><\/div>\n<\/div>\n\n\t\t<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"h-our-other-products\">Our other products<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-image-text-cards image-text alignfull\" >\n\t<div class=\"image-text__content\">\n\t\t\n<div class=\"grid alignwide grid--cols-4\" >\n\t\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-1-1\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"533\" height=\"533\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3840-5.png?quality=85&amp;strip=all&amp;w=533\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3840-5.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3840-5.png?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Frame-3840-5.png?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 533px) 100vw, 533px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\">Advanced Surgery<\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/advanced-surgery\/insufflators\/\" class=\"image-tile__link stretched-link\" aria-label=\"Insufflators\" tabindex=\"0\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">Insufflators<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-1-1\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"533\" height=\"533\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/f26d74663d23865613eadc82d01fdf5a7939902b.png?quality=85&amp;strip=all&amp;w=533\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/f26d74663d23865613eadc82d01fdf5a7939902b.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/f26d74663d23865613eadc82d01fdf5a7939902b.png?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/f26d74663d23865613eadc82d01fdf5a7939902b.png?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 533px) 100vw, 533px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\">Advanced Surgery<\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/advanced-surgery\/pumps\/\" class=\"image-tile__link stretched-link\" aria-label=\"Pumps\" tabindex=\"0\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">Pumps<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-1-1\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"390\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Tile-Image-1.png?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Tile-Image-1.png?quality=85&amp;strip=all 400w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2026\/02\/Tile-Image-1.png?resize=320%2C312&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\">Advanced Surgery<\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/advanced-surgery\/couplers\/\" class=\"image-tile__link stretched-link\" aria-label=\"Couplers\" tabindex=\"0\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">Couplers<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-1-1\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"533\" height=\"533\" src=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/7fbb18f487b8254ef8407656006d73bc4a679597.png?quality=85&amp;strip=all&amp;w=533\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/7fbb18f487b8254ef8407656006d73bc4a679597.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/7fbb18f487b8254ef8407656006d73bc4a679597.png?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/7fbb18f487b8254ef8407656006d73bc4a679597.png?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 533px) 100vw, 533px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\">Advanced Surgery<\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/advanced-surgery\/high-value-disposables\/\" class=\"image-tile__link stretched-link\" aria-label=\"High Value Disposables\" tabindex=\"0\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">High Value Disposables<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"","protected":false},"author":56,"featured_media":0,"parent":0,"menu_order":0,"comment_status":"closed","ping_status":"closed","template":"","meta":{"_acf_changed":false,"footnotes":""},"class_list":["post-87","page","type-page","status-publish","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v27.0 (Yoast SEO v27.4) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>IOR - Advanced Surgery<\/title>\n<meta name=\"description\" content=\"An all-in-one surgical platform combining real-time 4K overlays, advanced video &amp; audio routing, and intelligent device control\u2014wrapped in a modern interface with seamless hospital system integration. Designed to streamline workflows, enhance precision, and connect the entire OR.\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/advanced-surgery\/ior\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"IOR\" \/>\n<meta property=\"og:description\" content=\"An all-in-one surgical platform combining real-time 4K overlays, advanced video &amp; audio routing, and intelligent device control\u2014wrapped in a modern interface with seamless hospital system integration. Designed to streamline workflows, enhance precision, and connect the entire OR.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/advanced-surgery\/ior\/\" \/>\n<meta property=\"og:site_name\" content=\"Advanced Surgery\" \/>\n<meta property=\"article:modified_time\" content=\"2026-02-12T20:51:31+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/11b7ecbefc4668b6319340920062487e6eb1b743.jpg?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"4 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/ior\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/ior\\\/\",\"name\":\"IOR - Advanced Surgery\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/#website\"},\"datePublished\":\"2025-12-12T07:35:48+00:00\",\"dateModified\":\"2026-02-12T20:51:31+00:00\",\"description\":\"An all-in-one surgical platform combining real-time 4K overlays, advanced video & audio routing, and intelligent device control\u2014wrapped in a modern interface with seamless hospital system integration. Designed to streamline workflows, enhance precision, and connect the entire OR.\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/ior\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/ior\\\/\"]}]},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/ior\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"IOR\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/\",\"name\":\"Advanced Surgery\",\"description\":\"\",\"publisher\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/#organization\"},\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"},{\"@type\":\"Organization\",\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/#organization\",\"name\":\"Advanced Surgery\",\"url\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/\",\"logo\":{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/#\\\/schema\\\/logo\\\/image\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/wp-content\\\/uploads\\\/sites\\\/11\\\/2025\\\/12\\\/Advanced-Surgery-Compact-1.png?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/wp-content\\\/uploads\\\/sites\\\/11\\\/2025\\\/12\\\/Advanced-Surgery-Compact-1.png?quality=85&strip=all\",\"width\":865,\"height\":160,\"caption\":\"Advanced Surgery\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/advanced-surgery\\\/#\\\/schema\\\/logo\\\/image\\\/\"}}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"IOR - Advanced Surgery","description":"An all-in-one surgical platform combining real-time 4K overlays, advanced video & audio routing, and intelligent device control\u2014wrapped in a modern interface with seamless hospital system integration. Designed to streamline workflows, enhance precision, and connect the entire OR.","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/advanced-surgery\/ior\/","og_locale":"en_US","og_type":"article","og_title":"IOR","og_description":"An all-in-one surgical platform combining real-time 4K overlays, advanced video & audio routing, and intelligent device control\u2014wrapped in a modern interface with seamless hospital system integration. Designed to streamline workflows, enhance precision, and connect the entire OR.","og_url":"https:\/\/novanta.com\/advanced-surgery\/ior\/","og_site_name":"Advanced Surgery","article_modified_time":"2026-02-12T20:51:31+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/11b7ecbefc4668b6319340920062487e6eb1b743.jpg?resize=1200,675","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"4 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/advanced-surgery\/ior\/","url":"https:\/\/novanta.com\/advanced-surgery\/ior\/","name":"IOR - Advanced Surgery","isPartOf":{"@id":"https:\/\/novanta.com\/advanced-surgery\/#website"},"datePublished":"2025-12-12T07:35:48+00:00","dateModified":"2026-02-12T20:51:31+00:00","description":"An all-in-one surgical platform combining real-time 4K overlays, advanced video & audio routing, and intelligent device control\u2014wrapped in a modern interface with seamless hospital system integration. Designed to streamline workflows, enhance precision, and connect the entire OR.","breadcrumb":{"@id":"https:\/\/novanta.com\/advanced-surgery\/ior\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/advanced-surgery\/ior\/"]}]},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/advanced-surgery\/ior\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/advanced-surgery\/"},{"@type":"ListItem","position":2,"name":"IOR"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/advanced-surgery\/#website","url":"https:\/\/novanta.com\/advanced-surgery\/","name":"Advanced Surgery","description":"","publisher":{"@id":"https:\/\/novanta.com\/advanced-surgery\/#organization"},"potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/advanced-surgery\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"},{"@type":"Organization","@id":"https:\/\/novanta.com\/advanced-surgery\/#organization","name":"Advanced Surgery","url":"https:\/\/novanta.com\/advanced-surgery\/","logo":{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/advanced-surgery\/#\/schema\/logo\/image\/","url":"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/Advanced-Surgery-Compact-1.png?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/advanced-surgery\/wp-content\/uploads\/sites\/11\/2025\/12\/Advanced-Surgery-Compact-1.png?quality=85&strip=all","width":865,"height":160,"caption":"Advanced Surgery"},"image":{"@id":"https:\/\/novanta.com\/advanced-surgery\/#\/schema\/logo\/image\/"}}]}},"parsely":{"version":"1.1.0","canonical_url":"https:\/\/novanta.com\/advanced-surgery\/ior\/","smart_links":{"inbound":0,"outbound":0},"traffic_boost_suggestions_count":0,"meta":{"@context":"https:\/\/schema.org","@type":"WebPage","headline":"IOR","url":"http:\/\/novanta.com\/advanced-surgery\/ior\/","mainEntityOfPage":{"@type":"WebPage","@id":"http:\/\/novanta.com\/advanced-surgery\/ior\/"},"thumbnailUrl":"","image":{"@type":"ImageObject","url":""},"articleSection":"Uncategorized","author":[{"@type":"Person","name":"manojrtcamp"}],"creator":["manojrtcamp"],"publisher":{"@type":"Organization","name":"Advanced Surgery","logo":""},"keywords":[],"dateCreated":"2025-12-12T07:35:48Z","datePublished":"2025-12-12T07:35:48Z","dateModified":"2026-02-12T20:51:31Z"},"rendered":"<script type=\"application\/ld+json\" class=\"wp-parsely-metadata\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@type\":\"WebPage\",\"headline\":\"IOR\",\"url\":\"http:\\\/\\\/novanta.com\\\/advanced-surgery\\\/ior\\\/\",\"mainEntityOfPage\":{\"@type\":\"WebPage\",\"@id\":\"http:\\\/\\\/novanta.com\\\/advanced-surgery\\\/ior\\\/\"},\"thumbnailUrl\":\"\",\"image\":{\"@type\":\"ImageObject\",\"url\":\"\"},\"articleSection\":\"Uncategorized\",\"author\":[{\"@type\":\"Person\",\"name\":\"manojrtcamp\"}],\"creator\":[\"manojrtcamp\"],\"publisher\":{\"@type\":\"Organization\",\"name\":\"Advanced Surgery\",\"logo\":\"\"},\"keywords\":[],\"dateCreated\":\"2025-12-12T07:35:48Z\",\"datePublished\":\"2025-12-12T07:35:48Z\",\"dateModified\":\"2026-02-12T20:51:31Z\"}<\/script>","tracker_url":"https:\/\/cdn.parsely.com\/keys\/novanta.com\/p.js"},"_links":{"self":[{"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/pages\/87","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/pages"}],"about":[{"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/types\/page"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/users\/56"}],"replies":[{"embeddable":true,"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/comments?post=87"}],"version-history":[{"count":49,"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/pages\/87\/revisions"}],"predecessor-version":[{"id":1034,"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/pages\/87\/revisions\/1034"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/advanced-surgery\/wp-json\/wp\/v2\/media?parent=87"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}