{"id":1305,"date":"2026-04-14T08:21:53","date_gmt":"2026-04-14T08:21:53","guid":{"rendered":"https:\/\/novanta.com\/ja\/precision-manufacturing\/product\/vectria\/"},"modified":"2026-10-08T11:18:08","modified_gmt":"2026-10-08T11:18:08","slug":"vectria","status":"publish","type":"product","link":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/vectria\/","title":{"rendered":"Vectria"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--small\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"560\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=320%2C107&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=400%2C133&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=840%2C280&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200%2C400&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1680%2C560&amp;quality=85&amp;strip=all 1680w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-bottom\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\t\u30ec\u30fc\u30b6\u8d70\u67fb\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tVectria\t\t<\/h1>\n\n\t\t<p><\/p>\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\"><\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"all-features\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<rt-tabs class=\"novanta-tabs-wrapper\" current-tab=\"tab-%e6%a6%82%e8%a6%81%e3%81%a8%e6%a9%9f%e8%83%bd-1\" >\n\n\t<rt-tabs-nav class=\"novanta-tabs-nav\">\n\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\"  active=\"yes\">\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e6%a6%82%e8%a6%81%e3%81%a8%e6%a9%9f%e8%83%bd-1\">\u6982\u8981\u3068\u6a5f\u80fd<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e4%bb%95%e6%a7%98-2\">\u4ed5\u69d8<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e8%b3%87%e6%96%99%e3%83%bb%e3%83%80%e3%82%a6%e3%83%b3%e3%83%ad%e3%83%bc%e3%83%89-3\">\u8cc7\u6599\u30fb\u30c0\u30a6\u30f3\u30ed\u30fc\u30c9<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t<\/rt-tabs-nav>\n\n\t\t\t\t\t<rt-tabs-tab id=\"tab-%e6%a6%82%e8%a6%81%e3%81%a8%e6%a9%9f%e8%83%bd-1\"  open=\"yes\">\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"two-columns--media-align-left wp-block-one-novanta-fifty-fifty-wrapper two-columns two-columns--vertical-align-top\">\n\t\n<div class=\"two-columns__column\">\n\t<h2 class=\"one-novanta-50-50-wrapper__heading has-xx-large-font-size\">\u6982\u8981<\/h2><\/div>\n\n<div class=\"two-columns__column\">\n\t\n<div class=\"wp-block-one-novanta-fifty-fifty-wrapper alignfull\">\n<p class=\"has-medium-font-size wp-block-paragraph\"><strong>Vectria\u306f<\/strong>\u3001OEM\u3084\u6a5f\u68b0\u30e1\u30fc\u30ab\u30fc\u304c\u3001\u8907\u96d1\u3055\u3092\u5897\u3059\u3053\u3068\u306a\u304f\u3001\u5353\u8d8a\u3057\u305f\u7cbe\u5ea6\u3001\u4f4d\u7f6e\u518d\u73fe\u6027\u3001\u304a\u3088\u3073\u30b7\u30b9\u30c6\u30e0\u52b9\u7387\u3092\u5b9f\u73fe\u3067\u304d\u308b\u3088\u3046\u8a2d\u8a08\u3055\u308c\u305f\u9ad8\u6027\u80fd\u30e2\u30fc\u30b7\u30e7\u30f3\u30b3\u30f3\u30c8\u30ed\u30fc\u30eb\u5236\u5fa1\u30d7\u30e9\u30c3\u30c8\u30d5\u30a9\u30fc\u30e0\u3067\u3059\u3002\u73fe\u4ee3\u306e\u7cbe\u5bc6\u88fd\u9020\u5411\u3051\u306b\u8a2d\u8a08\u3055\u308c\u305fVectria\u306f\u3001\u9ad8\u5ea6\u306a\u5236\u5fa1\u6a5f\u80fd\u3068\u3001\u30b7\u30b9\u30c6\u30e0\u8a2d\u8a08\u3092\u7c21\u7d20\u5316\u3057\u3001\u5e02\u5834\u6295\u5165\u307e\u3067\u306e\u6642\u9593\u3092\u77ed\u7e2e\u3059\u308b\u3001\u5408\u7406\u5316\u3055\u308c\u305f\u30b9\u30b1\u30fc\u30e9\u30d6\u30eb\u306a\u30a2\u30fc\u30ad\u30c6\u30af\u30c1\u30e3\u3092\u7d44\u307f\u5408\u308f\u305b\u3066\u3044\u307e\u3059\u3002<\/p>\n\n\n\n<p class=\"wp-block-paragraph\">\u69cb\u60f3\u6bb5\u968e\u304b\u3089\u91cf\u7523\u306b\u81f3\u308b\u307e\u3067\u3001Vectria\u306f\u30b9\u30da\u30fc\u30b9\u304c\u9650\u3089\u308c\u3001\u6027\u80fd\u304c\u6975\u3081\u3066\u91cd\u8981\u3068\u306a\u308b\u74b0\u5883\u306b\u304a\u3044\u3066\u3082\u3001\u4fe1\u983c\u6027\u304c\u9ad8\u304f\u5b89\u5b9a\u3057\u305f\u30e2\u30fc\u30b7\u30e7\u30f3\u3092\u5b9f\u73fe\u3057\u307e\u3059\u3002\u305d\u306e\u67d4\u8edf\u306a\u8a2d\u8a08\u306b\u3088\u308a\u3001\u5e45\u5e83\u3044\u81ea\u52d5\u5316\u30a2\u30d7\u30ea\u30b1\u30fc\u30b7\u30e7\u30f3\u306b\u304a\u3044\u3066\u3001\u8fc5\u901f\u306a\u7d44\u307f\u8fbc\u307f\u3001\u30a8\u30f3\u30b8\u30cb\u30a2\u30ea\u30f3\u30b0\u4f5c\u696d\u306e\u8efd\u6e1b\u3001\u305d\u3057\u3066\u4fe1\u983c\u6027\u306e\u9ad8\u3044\u52d5\u4f5c\u304c\u53ef\u80fd\u306b\u306a\u308a\u307e\u3059\u3002<\/p>\n\n\n\n<p class=\"wp-block-paragraph\">\u904e\u9177\u306a\u7523\u696d\u74b0\u5883\u3067\u306e\u9023\u7d9a\u52d5\u4f5c\u306b\u8010\u3048\u308b\u3088\u3046\u8a2d\u8a08\u3055\u308c\u305fVectria\u306f\u3001\u30c1\u30fc\u30e0\u304c\u751f\u7523\u54c1\u8cea\u3092\u5411\u4e0a\u3055\u305b\u3001\u7a3c\u50cd\u6642\u9593\u3092\u78ba\u4fdd\u3057\u3001\u8981\u4ef6\u306e\u5909\u5316\u306b\u5bfe\u5fdc\u3067\u304d\u308b\u5c06\u6765\u6027\u306e\u3042\u308b\u30b7\u30b9\u30c6\u30e0\u3092\u69cb\u7bc9\u3059\u308b\u3053\u3068\u3092\u652f\u63f4\u3057\u307e\u3059\u3002<\/p>\n\n\n\n<p class=\"has-medium-font-size wp-block-paragraph\"><strong>\u59a5\u5354\u306e\u306a\u3044\u7cbe\u5ea6\u3002\u8a2d\u8a08\u306b\u3088\u308b\u7c21\u7d20\u5316\u3002\u672a\u6765\u3092\u898b\u636e\u3048\u3066\u69cb\u7bc9\u3002<\/strong><\/p>\n\n\n\n<figure class=\"wp-block-image size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"175\" height=\"50\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/products-usa-made-resized.png?quality=85&amp;strip=all\" alt=\"\" class=\"wp-image-688\" \/><\/figure>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link has-primary-blue-background-color has-background wp-element-button\" href=\"https:\/\/novanta.com\/ja\/precision-manufacturing\/%e3%81%8a%e5%95%8f%e3%81%84%e5%90%88%e3%82%8f%e3%81%9b\/%e3%82%a2%e3%83%97%e3%83%aa%e3%82%b1%e3%83%bc%e3%82%b7%e3%83%a7%e3%83%b3%e3%83%86%e3%82%b9%e3%83%88%e3%83%aa%e3%82%af%e3%82%a8%e3%82%b9%e3%83%88\/\">\u30a2\u30d7\u30ea\u30b1\u30fc\u30b7\u30e7\u30f3\u30c6\u30b9\u30c8\u306e\u304a\u7533\u3057\u8fbc\u307f<\/a><\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-%e4%bb%95%e6%a7%98-2\" >\n\t\t\t\t\t\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u7d5e\u308a<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">30 mm<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30ec\u30fc\u30b6\u51fa\u529b\u306e\u6700\u5927\u5024\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t500 W\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30b9\u30ad\u30e3\u30f3\u89d2\u5ea6\uff08\u5149\u5b66\u5f0f\uff09\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b1 22\u00b0\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u5165\u53e3\u30d3\u30fc\u30e0\u958b\u53e3\u90e81\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t9.5 mm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30c1\u30e5\u30fc\u30f3\u30fb\u30bf\u30a4\u30d72\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30aa\u30fc\u30eb\u30d1\u30fc\u30d1\u30b9\u30fb\u30c1\u30e5\u30fc\u30f3\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00a0\u30b9\u30c6\u30c3\u30d7\u5fdc\u7b54\u6642\u9593\uff08\u30d5\u30eb\u30b9\u30b1\u30fc\u30eb\u306e1%\uff09<sup>3<\/sup>\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt; 650 \u00b5s\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00a0\u30b9\u30c6\u30c3\u30d7\u5fdc\u7b54\u6642\u9593\uff08\u30d5\u30eb\u30b9\u30b1\u30fc\u30eb\u306e10%\uff09<sup>3<\/sup>\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt; 3450 \u00b5s\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00a0\u30b8\u30e3\u30f3\u30d7\u901f\u5ea6\uff08\u5149\u5b66\u5f0f\uff09\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t26 rad\/sec\uff089m\/s\u3001WD 350mm\u6642\uff09\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00a0 \u6700\u5927\u52a0\u901f\u5ea6\uff08\u5149\u5b66\u5f0f\uff09\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t132.000 rad\/s\u00b2\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00a0\u30c8\u30e9\u30c3\u30ad\u30f3\u30b0\u30fb\u30a8\u30e9\u30fc\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt; 320 \u00b5s\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00a0\u30ea\u30cb\u30a2\u30ea\u30c6\u30a3\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t99.5%\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00a0\u30ce\u30f3\u30ea\u30cb\u30a2\u30ea\u30c6\u30a3\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt; 0.35 mrad\/44\u00b0\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00a0\u30b2\u30a4\u30f3\u30a8\u30e9\u30fc\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt; 5 mrad\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00a0\u30ec\u30fc\u30b6\u306e\u6ce2\u9577\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tCO2\uff1a9.3\u300110.2\u300110.6 \u00b5m<br>\u30d5\u30a1\u30a4\u30d0\u30fc\uff1a1.030\uff5e1.070 \u00b5m\uff08\u3054\u8981\u671b\u306b\u5fdc\u3058\u3066\uff09\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u96fb\u6e90\u8981\u4ef6\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t48 V DC \/ 5 A RMS\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30b5\u30fc\u30dc\u6280\u8853\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30cf\u30a4\u30d6\u30ea\u30c3\u30c9\u30fb\u30c7\u30b8\u30bf\u30eb\u30b5\u30fc\u30dc\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u4f4d\u7f6e\u5206\u89e3\u80fd\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tNVL-100 \/ 20\u30d3\u30c3\u30c8<br>XY2-100 \/ 16-bit\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6c34\u51b7\u7528\u30cf\u30a6\u30b8\u30f3\u30b0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u304a\u3059\u3059\u3081\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6c34\u51b7\u7528\u958b\u53e3\u90e8\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u5fc5\u9808\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tIP\u7b49\u7d1a\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tIP61\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u7a4d\u5c64\u8ddd\u96e2\uff08\u30d3\u30fc\u30e0\u306e\u51fa\u53e3\u304b\u3089\u51fa\u53e3\u307e\u3067\uff09\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t120 mm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6700\u5927\u4e7e\u71e5\u91cd\u91cf\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t10 kg\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u5916\u5f62\u5bf8\u6cd5\uff08\u9577\u3055\u00d7\u5e45\u00d7\u9ad8\u3055\uff09\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t346.9 mm \u00d7 145 mm \u00d7 171.3 mm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\t\t\t<figcaption class=\"wp-one-novanta-table__caption\"><strong>\u6ce8\uff1a<\/strong><br>\u7279\u306b\u65ad\u308a\u304c\u306a\u3044\u9650\u308a\u3001\u3059\u3079\u3066\u306e\u89d2\u5ea6\u306f\u5149\u5b66\u89d2\u3067\u8868\u8a18\u3055\u308c\u3066\u3044\u307e\u3059\u3002\u3059\u3079\u3066\u306e\u4ed5\u69d8\u306f\u4e88\u544a\u306a\u304f\u5909\u66f4\u3055\u308c\u308b\u5834\u5408\u304c\u3042\u308a\u307e\u3059\u3002<br><br>1. \u5165\u5c04\u3059\u308b\u30b3\u30ea\u30e1\u30fc\u30c8\u3055\u308c\u305f\u30ac\u30a6\u30b9\u30ec\u30fc\u30b6\u30d3\u30fc\u30e0\uff08d = 9 mm\uff081\/e\u00b2\uff09\uff09\u7528\u306b\u8a2d\u8a08\u3055\u308c\u305f\u5149\u8def 2<br>. \u304a\u5ba2\u69d8\u306e\u7279\u5b9a\u306e\u8981\u4ef6\u306b\u5408\u308f\u305b\u3066\u3001\u3055\u3089\u306b\u8abf\u6574\u304c\u53ef\u80fd\u3067\u3059 3<br>. <a>\u4f4d\u7f6e\u306e1%<\/a>\u4ee5\u5185\u306e\u7cbe\u5ea6\u3067\u5b89\u5b9a\u3057\u307e\u3059<\/figcaption>\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-%e8%b3%87%e6%96%99%e3%83%bb%e3%83%80%e3%82%a6%e3%83%b3%e3%83%ad%e3%83%bc%e3%83%89-3\" >\n\t\t\t\t\t\n<p class=\"wp-block-paragraph\"><\/p>\n\n<div class=\"align wp-block-one-novanta-documents wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\n<div class=\"wp-one-novanta-table__filter one-novanta-filter-dropdown\" data-filter-column=\"2\">\n\n\t\t<button class=\"one-novanta-filter-dropdown__button wp-one-novanta-button wp-one-novanta-button--secondary\" aria-expanded=\"false\" type=\"button\">\n\t\t<span class=\"text\"><span class=\"one-novanta-filter-dropdown__selected\"><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value-prefix\"><\/span><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value\">\u30d5\u30a3\u30eb\u30bf\u30fc \u30bf\u30a4\u30d7<\/span><\/span><\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"12\" height=\"8\" viewbox=\"0 0 12 8\" fill=\"none\"><path fill=\"currentColor\" d=\"M1.41.297 6 4.877l4.59-4.58L12 1.707l-6 6-6-6L1.41.297Z\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t\n\t<ul class=\"one-novanta-filter-dropdown__dropdown-list is-hidden one-novanta-filter-dropdown__dropdown-list--left\" role=\"listbox\">\n\t\t<!-- Default option -->\n\t\t<li id=\"filter-option-0\" role=\"option\" class=\"selected wp-one-novanta-table__filter__option--default\">\u30d5\u30a3\u30eb\u30bf\u30fc \u30bf\u30a4\u30d7<\/li>\n\n\t\t<!-- Options from column. -->\n\t\t\t\t\t<li id=\"filter-option-1\" role=\"option\">\u30c7\u30fc\u30bf\u30b7\u30fc\u30c8<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-2\" role=\"option\">\u30de\u30cb\u30e5\u30a2\u30eb<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-3\" role=\"option\">\u30af\u30a4\u30c3\u30af\u30b9\u30bf\u30fc\u30c8\u30ac\u30a4\u30c9<\/li>\n\t\t\t\t<\/ul>\n<\/div>\n\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u30c0\u30a6\u30f3\u30ed\u30fc\u30c9<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u30c0\u30a6\u30f3\u30ed\u30fc\u30c9\u30bf\u30a4\u30d7<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u8a00\u8a9e<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tVectria \u30c7\u30fc\u30bf\u30b7\u30fc\u30c8\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30c7\u30fc\u30bf\u30b7\u30fc\u30c8\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/07\/Vectria_3_axis_scanhead_datasheet-1.pdf\" target=\"_blank\">\u82f1\u8a9e<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tVectria 3\u8ef8\u30b9\u30ad\u30e3\u30f3\u30d8\u30c3\u30c9 \u6280\u8853\u30de\u30cb\u30e5\u30a2\u30eb\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30de\u30cb\u30e5\u30a2\u30eb\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/07\/VECTRIA30_3-Axis_Scan_Head_Technical_Manual.pdf\" target=\"_blank\">\u82f1\u8a9e<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tVectria 3\u8ef8\u30b9\u30ad\u30e3\u30f3\u30d8\u30c3\u30c9 \u30af\u30a4\u30c3\u30af\u30b9\u30bf\u30fc\u30c8\u30ac\u30a4\u30c9\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30af\u30a4\u30c3\u30af\u30b9\u30bf\u30fc\u30c8\u30ac\u30a4\u30c9\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/07\/VECTRIA30_3-Axis_Scan_Head_Quick_Start_Guide.pdf\" target=\"_blank\">\u82f1\u8a9e<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\n<\/rt-tabs>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>Vectria\u2122\u306f\u3001CO\u2082\u30ec\u30fc\u30b6\u30fc\u306b\u3088\u308b\u5207\u65ad\u3001\u523b\u5370\u3001\u7a74\u3042\u3051 or \u7a74\u3042\u3051\u52a0\u5de5\u3001\u30de\u30fc\u30ad\u30f3\u30b0\u7528\u306b\u8a2d\u8a08\u3055\u308c\u305f\u30b3\u30f3\u30d1\u30af\u30c8\u306a\u30cf\u30a4\u30d6\u30ea\u30c3\u30c93D\u30b9\u30ad\u30e3\u30f3\u30d8\u30c3\u30c9\u3067\u3059\u3002CO\u2082\u30ec\u30fc\u30b6\u30fc\u306b\u6700\u9069\u5316\u3055\u308c\u305f\u5149\u5b66\u7cfb\u3068\u7d44\u307f\u8fbc\u307f\u578b\u306eZ\u8ef8\u5236\u5fa1\u3092\u5099\u3048\u3001\u30cf\u30a4\u30d1\u30ef\u30fc CO\u2082\u30ec\u30fc\u30b6\u30fc\u3092\u8981\u3059\u308b\u904e\u9177\u306a\u7528\u9014\u306b\u5bfe\u5fdc\u3059\u308b\u9ad8\u5ea6\u306a\u71b1\u7ba1\u7406\u6a5f\u80fd\u3092\u642d\u8f09\u3057\u3066\u3044\u307e\u3059\u3002\u3053\u308c\u306b\u3088\u308a\u3001\u8981\u6c42\u306e\u53b3\u3057\u3044\u7523\u696d\u7528\u9014\u306b\u304a\u3044\u3066\u3001\u9ad8\u901f\u5316\u3001\u7d30\u90e8\u306e\u518d\u73fe\u6027\u306e\u5411\u4e0a\u3001\u304a\u3088\u3073\u7a3c\u50cd\u7387\u306e\u5411\u4e0a\u3092\u5b9f\u73fe\u3057\u307e\u3059\u3002<\/p>\n","protected":false},"featured_media":399,"template":"","meta":{"_acf_changed":false,"is_product_deprecated":false,"new_product_name":"","new_product_url":"","override_cta_button":true,"cta_button_text":"\u30c7\u30fc\u30bf\u30b7\u30fc\u30c8\u3092\u30c0\u30a6\u30f3\u30ed\u30fc\u30c9","cta_target":"tab-documents-downloads-3","cta_button_link_type":"anchor","cta_button_url":"","footnotes":""},"product_type":[2],"product_cat":[50,49,28],"product_tag":[157,156,148],"class_list":["post-1305","product","type-product","status-publish","has-post-thumbnail","product_cat-50","product_cat-49","product_cat-28","first","instock","shipping-taxable","product-type-simple"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Vectria \u30d3\u30fc\u30e0\u30b9\u30c6\u30a2\u30ea\u30f3\u30b0\u30b7\u30b9\u30c6\u30e0 | Novanta<\/title>\n<meta name=\"description\" content=\"Vectria\u306f\u3001\u30ce\u30f4\u30a1\u30f3\u30bf\u793e\u306e\u30d3\u30fc\u30e0\u30b9\u30c6\u30a2\u30ea\u30f3\u30b0\u30b7\u30b9\u30c6\u30e0\u30d7\u30e9\u30c3\u30c8\u30d5\u30a9\u30fc\u30e0\u3067\u3042\u308a\u3001\u30ec\u30fc\u30b6\u30b9\u30ad\u30e3\u30f3\u30d8\u30c3\u30c9\u3068\u30ac\u30eb\u30d0\u30ce\u30e1\u30fc\u30bf\u30b9\u30ad\u30e3\u30ca\u30fc\u6280\u8853\u3092\u7d44\u307f\u5408\u308f\u305b\u308b\u3053\u3068\u3067\u3001\u7528\u9014\u306b\u5408\u308f\u305b\u3066\u6700\u9069\u5316\u3055\u308c\u305f\u7cbe\u5bc6\u306a\u5236\u5fa1\u3092\u5b9f\u73fe\u3057\u307e\u3059\u3002\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/vectria\/\" \/>\n<meta property=\"og:locale\" content=\"ja_JP\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Vectria\" \/>\n<meta property=\"og:description\" content=\"Vectria\u306f\u3001\u30ce\u30f4\u30a1\u30f3\u30bf\u793e\u306e\u30d3\u30fc\u30e0\u30b9\u30c6\u30a2\u30ea\u30f3\u30b0\u30b7\u30b9\u30c6\u30e0\u30d7\u30e9\u30c3\u30c8\u30d5\u30a9\u30fc\u30e0\u3067\u3042\u308a\u3001\u30ec\u30fc\u30b6\u30b9\u30ad\u30e3\u30f3\u30d8\u30c3\u30c9\u3068\u30ac\u30eb\u30d0\u30ce\u30e1\u30fc\u30bf\u30b9\u30ad\u30e3\u30ca\u30fc\u6280\u8853\u3092\u7d44\u307f\u5408\u308f\u305b\u308b\u3053\u3068\u3067\u3001\u7528\u9014\u306b\u5408\u308f\u305b\u3066\u6700\u9069\u5316\u3055\u308c\u305f\u7cbe\u5bc6\u306a\u5236\u5fa1\u3092\u5b9f\u73fe\u3057\u307e\u3059\u3002\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/vectria\/\" \/>\n<meta property=\"og:site_name\" content=\"Precision Manufacturing\" \/>\n<meta property=\"article:modified_time\" content=\"2026-10-08T11:18:08+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200,640\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"640\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"1\u5206\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\u88fd\u54c1\\\/vectria\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\u88fd\u54c1\\\/vectria\\\/\",\"name\":\"Vectria \u30d3\u30fc\u30e0\u30b9\u30c6\u30a2\u30ea\u30f3\u30b0\u30b7\u30b9\u30c6\u30e0 | Novanta\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\u88fd\u54c1\\\/vectria\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\u88fd\u54c1\\\/vectria\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg\",\"datePublished\":\"2026-04-14T08:21:53+00:00\",\"dateModified\":\"2026-10-08T11:18:08+00:00\",\"description\":\"Vectria\u306f\u3001\u30ce\u30f4\u30a1\u30f3\u30bf\u793e\u306e\u30d3\u30fc\u30e0\u30b9\u30c6\u30a2\u30ea\u30f3\u30b0\u30b7\u30b9\u30c6\u30e0\u30d7\u30e9\u30c3\u30c8\u30d5\u30a9\u30fc\u30e0\u3067\u3042\u308a\u3001\u30ec\u30fc\u30b6\u30b9\u30ad\u30e3\u30f3\u30d8\u30c3\u30c9\u3068\u30ac\u30eb\u30d0\u30ce\u30e1\u30fc\u30bf\u30b9\u30ad\u30e3\u30ca\u30fc\u6280\u8853\u3092\u7d44\u307f\u5408\u308f\u305b\u308b\u3053\u3068\u3067\u3001\u7528\u9014\u306b\u5408\u308f\u305b\u3066\u6700\u9069\u5316\u3055\u308c\u305f\u7cbe\u5bc6\u306a\u5236\u5fa1\u3092\u5b9f\u73fe\u3057\u307e\u3059\u3002\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\u88fd\u54c1\\\/vectria\\\/#breadcrumb\"},\"inLanguage\":\"ja\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\u88fd\u54c1\\\/vectria\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"ja\",\"@id\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\u88fd\u54c1\\\/vectria\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg\",\"width\":1920,\"height\":640},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\u88fd\u54c1\\\/vectria\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Shop\",\"item\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/shop\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"Vectria\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\",\"name\":\"Precision Manufacturing\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"ja\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Vectria \u30d3\u30fc\u30e0\u30b9\u30c6\u30a2\u30ea\u30f3\u30b0\u30b7\u30b9\u30c6\u30e0 | Novanta","description":"Vectria\u306f\u3001\u30ce\u30f4\u30a1\u30f3\u30bf\u793e\u306e\u30d3\u30fc\u30e0\u30b9\u30c6\u30a2\u30ea\u30f3\u30b0\u30b7\u30b9\u30c6\u30e0\u30d7\u30e9\u30c3\u30c8\u30d5\u30a9\u30fc\u30e0\u3067\u3042\u308a\u3001\u30ec\u30fc\u30b6\u30b9\u30ad\u30e3\u30f3\u30d8\u30c3\u30c9\u3068\u30ac\u30eb\u30d0\u30ce\u30e1\u30fc\u30bf\u30b9\u30ad\u30e3\u30ca\u30fc\u6280\u8853\u3092\u7d44\u307f\u5408\u308f\u305b\u308b\u3053\u3068\u3067\u3001\u7528\u9014\u306b\u5408\u308f\u305b\u3066\u6700\u9069\u5316\u3055\u308c\u305f\u7cbe\u5bc6\u306a\u5236\u5fa1\u3092\u5b9f\u73fe\u3057\u307e\u3059\u3002","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/vectria\/","og_locale":"ja_JP","og_type":"article","og_title":"Vectria","og_description":"Vectria\u306f\u3001\u30ce\u30f4\u30a1\u30f3\u30bf\u793e\u306e\u30d3\u30fc\u30e0\u30b9\u30c6\u30a2\u30ea\u30f3\u30b0\u30b7\u30b9\u30c6\u30e0\u30d7\u30e9\u30c3\u30c8\u30d5\u30a9\u30fc\u30e0\u3067\u3042\u308a\u3001\u30ec\u30fc\u30b6\u30b9\u30ad\u30e3\u30f3\u30d8\u30c3\u30c9\u3068\u30ac\u30eb\u30d0\u30ce\u30e1\u30fc\u30bf\u30b9\u30ad\u30e3\u30ca\u30fc\u6280\u8853\u3092\u7d44\u307f\u5408\u308f\u305b\u308b\u3053\u3068\u3067\u3001\u7528\u9014\u306b\u5408\u308f\u305b\u3066\u6700\u9069\u5316\u3055\u308c\u305f\u7cbe\u5bc6\u306a\u5236\u5fa1\u3092\u5b9f\u73fe\u3057\u307e\u3059\u3002","og_url":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/vectria\/","og_site_name":"Precision Manufacturing","article_modified_time":"2026-10-08T11:18:08+00:00","og_image":[{"width":1200,"height":640,"url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200,640","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"1\u5206"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/vectria\/","url":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/vectria\/","name":"Vectria \u30d3\u30fc\u30e0\u30b9\u30c6\u30a2\u30ea\u30f3\u30b0\u30b7\u30b9\u30c6\u30e0 | Novanta","isPartOf":{"@id":"https:\/\/novanta.com\/ja\/precision-manufacturing\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/vectria\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/vectria\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg","datePublished":"2026-04-14T08:21:53+00:00","dateModified":"2026-10-08T11:18:08+00:00","description":"Vectria\u306f\u3001\u30ce\u30f4\u30a1\u30f3\u30bf\u793e\u306e\u30d3\u30fc\u30e0\u30b9\u30c6\u30a2\u30ea\u30f3\u30b0\u30b7\u30b9\u30c6\u30e0\u30d7\u30e9\u30c3\u30c8\u30d5\u30a9\u30fc\u30e0\u3067\u3042\u308a\u3001\u30ec\u30fc\u30b6\u30b9\u30ad\u30e3\u30f3\u30d8\u30c3\u30c9\u3068\u30ac\u30eb\u30d0\u30ce\u30e1\u30fc\u30bf\u30b9\u30ad\u30e3\u30ca\u30fc\u6280\u8853\u3092\u7d44\u307f\u5408\u308f\u305b\u308b\u3053\u3068\u3067\u3001\u7528\u9014\u306b\u5408\u308f\u305b\u3066\u6700\u9069\u5316\u3055\u308c\u305f\u7cbe\u5bc6\u306a\u5236\u5fa1\u3092\u5b9f\u73fe\u3057\u307e\u3059\u3002","breadcrumb":{"@id":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/vectria\/#breadcrumb"},"inLanguage":"ja","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/vectria\/"]}]},{"@type":"ImageObject","inLanguage":"ja","@id":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/vectria\/#primaryimage","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg","width":1920,"height":640},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/vectria\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/ja\/precision-manufacturing\/"},{"@type":"ListItem","position":2,"name":"Shop","item":"https:\/\/novanta.com\/ja\/precision-manufacturing\/shop\/"},{"@type":"ListItem","position":3,"name":"Vectria"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/ja\/precision-manufacturing\/#website","url":"https:\/\/novanta.com\/ja\/precision-manufacturing\/","name":"Precision Manufacturing","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/ja\/precision-manufacturing\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"ja"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1305","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/product"}],"about":[{"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/types\/product"}],"version-history":[{"count":2,"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1305\/revisions"}],"predecessor-version":[{"id":1942,"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1305\/revisions\/1942"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/media\/399"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/media?parent=1305"}],"wp:term":[{"taxonomy":"product_type","embeddable":true,"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/product_type?post=1305"},{"taxonomy":"product_cat","embeddable":true,"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/product_cat?post=1305"},{"taxonomy":"product_tag","embeddable":true,"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/product_tag?post=1305"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}