{"id":1766,"date":"2026-05-18T22:14:47","date_gmt":"2026-05-18T22:14:47","guid":{"rendered":"https:\/\/novanta.com\/ja\/precision-manufacturing\/product\/fusionultra\/"},"modified":"2026-10-08T11:20:22","modified_gmt":"2026-10-08T11:20:22","slug":"fusionultra","status":"publish","type":"product","link":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/fusionultra\/","title":{"rendered":"FUSIONultra"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--small\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"560\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=320%2C107&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=400%2C133&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=840%2C280&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200%2C400&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1680%2C560&amp;quality=85&amp;strip=all 1680w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-bottom\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\t\u30ec\u30fc\u30b6\u30b5\u30d6\u30b7\u30b9\u30c6\u30e0\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tFUSIONultra \t\t<\/h1>\n\n\t\t<p><\/p>\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\"><\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"all-features\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<rt-tabs class=\"novanta-tabs-wrapper\" current-tab=\"tab-%e6%a6%82%e8%a6%81%e3%81%a8%e6%a9%9f%e8%83%bd-1\" >\n\n\t<rt-tabs-nav class=\"novanta-tabs-nav\">\n\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\"  active=\"yes\">\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e6%a6%82%e8%a6%81%e3%81%a8%e6%a9%9f%e8%83%bd-1\">\u6982\u8981\u3068\u6a5f\u80fd<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e4%bb%95%e6%a7%98-2\">\u4ed5\u69d8<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e8%b3%87%e6%96%99%e3%83%bb%e3%83%80%e3%82%a6%e3%83%b3%e3%83%ad%e3%83%bc%e3%83%89-3\">\u8cc7\u6599\u30fb\u30c0\u30a6\u30f3\u30ed\u30fc\u30c9<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t<\/rt-tabs-nav>\n\n\t\t\t\t\t<rt-tabs-tab id=\"tab-%e6%a6%82%e8%a6%81%e3%81%a8%e6%a9%9f%e8%83%bd-1\"  open=\"yes\">\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"two-columns--media-align-left wp-block-one-novanta-fifty-fifty-wrapper two-columns two-columns--vertical-align-top\">\n\t\n<div class=\"two-columns__column\">\n\t<h2 class=\"one-novanta-50-50-wrapper__heading has-xx-large-font-size\">\u6982\u8981<\/h2><\/div>\n\n<div class=\"two-columns__column\">\n\t\n<div class=\"wp-block-one-novanta-fifty-fifty-wrapper alignfull\">\n<p class=\"has-text-style-body wp-block-paragraph\"><strong>\u7d44\u307f\u8fbc\u307f\u578b\u53ef\u5909\u5149\u6e1b\u8870\u5668\uff08VOA\uff09<\/strong><br>\u5e45\u5e83\u3044\u96fb\u529b\u30ec\u30d9\u30eb\u306b\u308f\u305f\u3063\u3066\u9ad8\u3044\u6027\u80fd\u4ed5\u69d8\u3092\u6e80\u305f\u3059\u3053\u3068\u306f\u56f0\u96e3\u3067\u3042\u308a\u3001\u591a\u304f\u306e\u5834\u5408\u3001\u500b\u5225\u306e\u6e1b\u8870\u5668\u304c\u5fc5\u8981\u3068\u306a\u308b\u305f\u3081\u3001OEM\u30e1\u30fc\u30ab\u30fc\u306b\u3068\u3063\u3066\u306f\u30b3\u30b9\u30c8\u5897\u3084\u7d44\u307f\u8fbc\u307f\u4e0a\u306e\u8ab2\u984c\u306b\u3064\u306a\u304c\u308a\u307e\u3059\u3002<br>\u30aa\u30f3\u30dc\u30fc\u30c9VOA\u3092\u7d44\u307f\u8fbc\u3080\u3053\u3068\u3067\u3001\u6700\u5927\u6e1b\u8870\u91cfOD3\u3092\u5b9f\u73fe\u3057\u3001\u96fb\u529b\u5909\u52d5\u6642\u306b\u304a\u3044\u3066\u3082\u5b89\u5b9a\u6027\u3068\u6027\u80fd\u4ed5\u69d8\u306e\u9075\u5b88\u3092\u78ba\u4fdd\u3057\u307e\u3059\u3002\u3053\u308c\u306b\u3088\u308a\u3001\u52d5\u4f5c\u306e\u67d4\u8edf\u6027\u3092\u9ad8\u3081\u3064\u3064\u3001\u7d44\u307f\u8fbc\u307f\u306e\u8907\u96d1\u3055\u3068\u30b3\u30b9\u30c8\u3092\u4f4e\u6e1b\u3057\u307e\u3059\u3002<\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><strong>\u30c7\u30b9\u30da\u30c3\u30af\u30ea\u30f3\u30b0\u306b\u3088\u308b\u7a7a\u9593\u30ce\u30a4\u30ba\u306e\u9664\u53bb<\/strong><br>\u5f53\u793e\u306e\u7d71\u5408\u578b\u30c7\u30b9\u30da\u30c3\u30af\u30ea\u30f3\u30b0\u30e2\u30b8\u30e5\u30fc\u30eb\u306f\u3001\u7a7a\u9593\u30ce\u30a4\u30ba\u3092\u9664\u53bb\u3057\u3001\u5747\u4e00\u306a\u7167\u660e\u3068\u4e00\u8cab\u3057\u305f\u4fe1\u53f7\u5fe0\u5b9f\u5ea6\u306b\u3088\u308a\u3001\u30b5\u30f3\u30d7\u30eb\u5168\u4f53\u306b\u308f\u305f\u308b\u5b9a\u91cf\u7cbe\u5ea6\u3092\u5411\u4e0a\u3055\u305b\u307e\u3059\u3002\u72ec\u7acb\u3057\u305f\u30c7\u30b9\u30da\u30c3\u30af\u30ea\u30f3\u30b0\u30e2\u30b8\u30e5\u30fc\u30eb\u306f\u30e9\u30a4\u30c8\u30a8\u30f3\u30b8\u30f3\u30cf\u30a6\u30b8\u30f3\u30b0\u306b\u5805\u7262\u306b\u7d44\u307f\u8fbc\u307e\u308c\u3066\u3044\u308b\u305f\u3081\u3001\u4e8c\u6b21\u30e6\u30cb\u30c3\u30c8\u306e\u5fc5\u8981\u6027\u304c\u306a\u304f\u306a\u308a\u3001\u8907\u96d1\u306a\u6a5f\u5668\u3084\u30b7\u30b9\u30c6\u30e0\u3078\u306e\u7d44\u307f\u8fbc\u307f\u304c\u7c21\u7d20\u5316\u3055\u308c\u307e\u3059\u3002<\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><strong>\u6bd4\u985e\u306a\u304d\u51fa\u529b\u5909\u8abf\u306b\u3088\u308b\u7cbe\u5bc6\u5236\u5fa1<\/strong><br>\u52d5\u7684\u306a\u51fa\u529b\u5207\u308a\u66ff\u3048\u306b\u3088\u308b\u9ad8\u901f\u86cd\u5149\u6e2c\u5b9a\u3092\u5b9f\u73fe\u3057\u3001\u5b89\u5b9a\u3057\u305f\u6027\u80fd\u3068\u62e1\u5f35\u3055\u308c\u305f\u4fe1\u53f7\u7bc4\u56f2\u3092\u63d0\u4f9b\u3059\u308b\u3053\u3068\u3067\u3001\u30d7\u30ed\u30c6\u30aa\u30df\u30af\u30b9\u304a\u3088\u3073\u30b7\u30fc\u30b1\u30f3\u30b7\u30f3\u30b0\u306e\u7cbe\u5bc6\u306a\u5236\u5fa1\u3092\u53ef\u80fd\u306b\u3057\u307e\u3059\u3002\u5f53\u793e\u306e\u9ad8\u5ea6\u306a\u51fa\u529b\u5909\u8abf\u6280\u8853\u306b\u3088\u308a\u3001\u7cbe\u5bc6\u306a\u6e2c\u5b9a\u3068\u9ad8\u901f\u306a\u30c7\u30fc\u30bf\u53d6\u5f97\u304c\u53ef\u80fd\u3068\u306a\u308a\u3001\u30c7\u30ea\u30b1\u30fc\u30c8\u306a\u30b5\u30f3\u30d7\u30eb\u3092\u640d\u50b7\u3055\u305b\u308b\u3053\u3068\u306a\u304f\u3001\u8a66\u9a13\u30d7\u30ed\u30bb\u30b9\u3092\u6700\u9069\u5316\u3057\u307e\u3059\u3002<\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><strong>\u7167\u660e\u306e\u5747\u4e00\u6027\u3092\u5411\u4e0a<\/strong><br>\u5185\u8535\u306e\u30d3\u30fc\u30e0\u6210\u5f62\u6a5f\u80fd\u306b\u3088\u308a\u3001\u7167\u660e\u3092\u7cbe\u5bc6\u306b\u5236\u5fa1\u3057\u3001\u30d3\u30fc\u30e0\u51fa\u529b\u3092\u7dda\u72b6\u3001\u9577\u65b9\u5f62\u3001\u307e\u305f\u306f\u6b63\u65b9\u5f62\u306b\u8abf\u6574\u3067\u304d\u307e\u3059\u3002\u3053\u308c\u306b\u3088\u308a\u3001\u86cd\u5149\u30a4\u30e1\u30fc\u30b8\u30f3\u30b0\u30a2\u30d7\u30ea\u30b1\u30fc\u30b7\u30e7\u30f3\u306b\u304a\u3044\u3066\u30d0\u30c3\u30af\u30b0\u30e9\u30a6\u30f3\u30c9\u30ce\u30a4\u30ba\u3092\u4f4e\u6e1b\u3057\u3001\u5747\u4e00\u6027\u3092\u6700\u9069\u5316\u3057\u3001\u4fe1\u53f7\u5bfe\u30ce\u30a4\u30ba\u6bd4\u3092\u5411\u4e0a\u3055\u305b\u307e\u3059\u3002\u3053\u306e\u5747\u4e00\u6027\u306b\u3088\u308a\u3001\u51e6\u7406\u6642\u306e\u9732\u51fa\u904e\u591a\u3084\u9732\u51fa\u4e0d\u8db3\u3092\u9632\u304e\u3001\u3088\u308a\u6b63\u78ba\u306a\u79d1\u5b66\u30c7\u30fc\u30bf\u3092\u63d0\u4f9b\u3057\u307e\u3059\u3002<\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><strong>\u30b7\u30f3\u30b0\u30eb\u30e2\u30fc\u30c9\u304a\u3088\u3073\u30de\u30eb\u30c1\u30e2\u30fc\u30c9\u306e\u30aa\u30d7\u30b7\u30e7\u30f3<\/strong><br>FUSIONultra\u306f\u3001\u30b7\u30f3\u30b0\u30eb\u30e2\u30fc\u30c9\u304a\u3088\u3073\u30de\u30eb\u30c1\u30e2\u30fc\u30c9\u306e\u4e21\u65b9\u306e\u30ec\u30fc\u30b6\u51fa\u529b\u30aa\u30d7\u30b7\u30e7\u30f3\u3092\u63d0\u4f9b\u3057\u3001\u9ad8\u7cbe\u5ea6\u306a\u8a66\u9a13\u3068\u5206\u6790\u3092\u6700\u9069\u5316\u3059\u308b\u3068\u540c\u6642\u306b\u3001\u3088\u308a\u591a\u304f\u306e\u30a8\u30cd\u30eb\u30ae\u30fc\u3092\u4f9b\u7d66\u3057\u3066\u51e6\u7406\u901f\u5ea6\u3092\u5411\u4e0a\u3055\u305b\u307e\u3059\u3002<br>\u30b7\u30f3\u30b0\u30eb\u30e2\u30fc\u30c9\uff1a\u30b3\u30f3\u30d1\u30af\u30c8\u306a50 \u00b5m\u30de\u30eb\u30c1\u30e2\u30fc\u30c9\u30d5\u30a1\u30a4\u30d0\u30fc\u30b3\u30a2\u306b\u3088\u308a\u3001\u7a7a\u9593\u30b3\u30d2\u30fc\u30ec\u30f3\u30b9\u304c\u5411\u4e0a\u3057\u3001\u30e2\u30fc\u30c9\u5206\u6563\u304c\u6700\u5c0f\u9650\u306b\u6291\u3048\u3089\u308c\u305f\u30b7\u30f3\u30b0\u30eb\u30e2\u30fc\u30c9\u3092\u4f7f\u7528\u3059\u308b\u3053\u3068\u3067\u3001\u5fae\u7d30\u306a\u7d30\u80de\u69cb\u9020\u3084\u7d30\u80de\u5185\u69cb\u9020\u3092\u9bae\u660e\u306b\u89e3\u50cf\u3067\u304d\u307e\u3059\u3002<br>\u30de\u30eb\u30c1\u30e2\u30fc\u30c9\uff1a\u30cf\u30a4\u30d1\u30ef\u30fc\u306a\u30de\u30eb\u30c1\u30e2\u30fc\u30c9\u51fa\u529b\u306f\u3001\u5f53\u793e\u306e ULTRALOQ\u2122 \u30c6\u30af\u30ce\u30ed\u30b8\u30fc\u306b\u3088\u3063\u3066\u5f37\u5316\u3055\u308c\u3066\u304a\u308a\u3001\u9ad8\u3044\u51e6\u7406\u901f\u5ea6\u3067\u3082\u4fe1\u983c\u6027\u306e\u9ad8\u3044\u7d50\u679c\u3092\u5f97\u308b\u305f\u3081\u306e\u6027\u80fd\u306e\u5b89\u5b9a\u6027\u3092\u78ba\u4fdd\u3057\u307e\u3059\u3002<\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><strong>\u7d44\u307f\u8fbc\u307f\u578b\u53ef\u5909\u5149\u6e1b\u8870\u5668\uff08VOA\uff09<\/strong><br>\u5e45\u5e83\u3044\u51fa\u529b\u30ec\u30d9\u30eb\u306b\u308f\u305f\u3063\u3066\u9ad8\u6027\u80fd\u4ed5\u69d8\u3092\u6e80\u305f\u3059\u3053\u3068\u306f\u56f0\u96e3\u3067\u3042\u308a\u3001\u591a\u304f\u306e\u5834\u5408\u3001\u500b\u5225\u306e\u6e1b\u8870\u5668\u304c\u5fc5\u8981\u3068\u306a\u308b\u305f\u3081\u3001OEM \u30e1\u30fc\u30ab\u30fc\u306b\u3068\u3063\u3066\u306f\u30b3\u30b9\u30c8\u306e\u5897\u52a0\u3084\u7d44\u307f\u8fbc\u307f\u4e0a\u306e\u8ab2\u984c\u306b\u3064\u306a\u304c\u308a\u307e\u3059\u3002<br>\u30aa\u30f3\u30dc\u30fc\u30c9 VOA \u3092\u7d44\u307f\u8fbc\u3080\u3053\u3068\u3067\u3001\u6700\u5927\u6e1b\u8870\u91cf OD3 \u3092\u5b9f\u73fe\u3057\u3001\u51fa\u529b\u306e\u5909\u5316\u6642\u3067\u3082\u5b89\u5b9a\u6027\u3068\u6027\u80fd\u4ed5\u69d8\u306e\u9806\u5b88\u3092\u78ba\u4fdd\u3057\u3001\u7d44\u307f\u8fbc\u307f\u306e\u8907\u96d1\u3055\u3068\u30b3\u30b9\u30c8\u3092\u524a\u6e1b\u3057\u306a\u304c\u3089\u3001\u904b\u7528\u4e0a\u306e\u67d4\u8edf\u6027\u3092\u9ad8\u3081\u307e\u3059\u3002<\/p>\n\n\n\n<p class=\"has-medium-font-size wp-block-paragraph\"><br>561 nm \u3068\u3044\u3046\u6271\u3044\u304c\u96e3\u3057\u3044\u6ce2\u9577\u3092\u542b\u3080\u5e45\u5e83\u3044\u30b9\u30da\u30af\u30c8\u30eb\u7bc4\u56f2\u306b\u3088\u308a\u3001\u540c\u69d8\u306b\u5e45\u5e83\u3044\u86cd\u5149\u8272\u7d20\u3092\u52b1\u8d77\u53ef\u80fd<br>\u52d5\u7684\u306a\u96fb\u529b\u5207\u308a\u66ff\u3048<br>\u7a7a\u9593\u30b3\u30d2\u30fc\u30ec\u30f3\u30b9\u306e\u5411\u4e0a\u3068\u30e2\u30fc\u30c9\u5206\u6563\u306e\u6700\u5c0f\u5316<br>\u30b7\u30f3\u30b0\u30eb\u30e2\u30fc\u30c9\u304a\u3088\u3073\u30de\u30eb\u30c1\u30e2\u30fc\u30c9\u30d5\u30a1\u30a4\u30d0\u30fc\u306e\u69cb\u6210\u30aa\u30d7\u30b7\u30e7\u30f3<br>\u30ec\u30fc\u30b6\u30fc\u30e9\u30a4\u30f3\u3042\u305f\u308a\u306e\u30b9\u30b1\u30fc\u30e9\u30d6\u30eb\u306a\u6570\u30ef\u30c3\u30c8\u7d1a\u51fa\u529b<br>\u6975\u3081\u3066\u5b89\u5b9a\u3057\u305f\u30ec\u30fc\u30b6\u5149\u6e90\u3068\u72ec\u81ea\u306e ULTRALOQ\u2122 \u30c6\u30af\u30ce\u30ed\u30b8\u30fc<br>\u6700\u9069\u306a\u30e2\u30fc\u30c9\u30b9\u30af\u30e9\u30f3\u30d6\u30ea\u30f3\u30b0<br>\u30aa\u30d7\u30b7\u30e7\u30f3\u306e\u7d44\u307f\u8fbc\u307f\u578b\u30d3\u30fc\u30e0\u6574\u5f62\u304a\u3088\u3073\u30c7\u30b9\u30da\u30c3\u30af\u30ea\u30f3\u30b0\u30e2\u30b8\u30e5\u30fc\u30eb<\/p>\n\n\n\n<p class=\"has-medium-font-size wp-block-paragraph\"><\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link has-primary-blue-background-color has-background wp-element-button\" href=\"https:\/\/novanta.com\/precision-manufacturing\/contact\/application-test-request\/\">\u30a2\u30d7\u30ea\u30b1\u30fc\u30b7\u30e7\u30f3\u30c6\u30b9\u30c8\u306e\u304a\u7533\u3057\u8fbc\u307f<\/a><\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-%e4%bb%95%e6%a7%98-2\" >\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 id=\"h-specifications\" class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\">\u4ed5\u69d8<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u8aac\u660e <\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u4ed5\u69d8 <\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6ce2\u9577\u3068\u51fa\u529b\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t405nm \u2013 1064nm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30ec\u30fc\u30b6\u30e9\u30a4\u30f3\u306e\u6570\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6700\u592710\u672c\u306e\u30ec\u30fc\u30b6\u30e9\u30a4\u30f3\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30d3\u30fc\u30e0\u306e\u4f1d\u9001\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u81ea\u7531\u7a7a\u9593\u65b9\u5f0f\u307e\u305f\u306f\u5149\u30d5\u30a1\u30a4\u30d0\u30fc\u7d50\u5408\u65b9\u5f0f \t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30c0\u30a4\u30ca\u30df\u30c3\u30af\u30ec\u30f3\u30b8\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t10\uff05\uff5e100\uff05\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u5909\u8abf\u901f\u5ea6\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30c7\u30b8\u30bf\u30eb\u5909\u8abf\u3068\u30a2\u30ca\u30ed\u30b0\u5909\u8abf\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u7acb\u3061\u4e0a\u304c\u308a\uff0f\u7acb\u3061\u4e0b\u304c\u308a\u6642\u9593\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt; 0.1 ms \t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30d5\u30a1\u30a4\u30d0\u30fc\u30b3\u30a2\u5f84\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t50\u03bcm\u4ee5\u4e0a\uff08\u30de\u30eb\u30c1\u30e2\u30fc\u30c9\uff09\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u5dfb\u6570\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t8,70 cm\u00b3 \t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30d3\u30fc\u30e0\u6210\u5f62\u306e\u30aa\u30d7\u30b7\u30e7\u30f3\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u7dda\u3001\u9577\u65b9\u5f62\u3001\u6b63\u65b9\u5f62 \t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30ce\u30a4\u30ba\u9664\u53bb\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt; 10%\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-%e8%b3%87%e6%96%99%e3%83%bb%e3%83%80%e3%82%a6%e3%83%b3%e3%83%ad%e3%83%bc%e3%83%89-3\" >\n\t\t\t\t\t\n<div class=\"align wp-block-one-novanta-documents wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\n<div class=\"wp-one-novanta-table__filter one-novanta-filter-dropdown\" data-filter-column=\"2\">\n\n\t\t<button class=\"one-novanta-filter-dropdown__button wp-one-novanta-button wp-one-novanta-button--secondary\" aria-expanded=\"false\" type=\"button\">\n\t\t<span class=\"text\"><span class=\"one-novanta-filter-dropdown__selected\"><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value-prefix\"><\/span><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value\">\u30d5\u30a3\u30eb\u30bf\u30fc \u30bf\u30a4\u30d7<\/span><\/span><\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"12\" height=\"8\" viewbox=\"0 0 12 8\" fill=\"none\"><path fill=\"currentColor\" d=\"M1.41.297 6 4.877l4.59-4.58L12 1.707l-6 6-6-6L1.41.297Z\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t\n\t<ul class=\"one-novanta-filter-dropdown__dropdown-list is-hidden one-novanta-filter-dropdown__dropdown-list--left\" role=\"listbox\">\n\t\t<!-- Default option -->\n\t\t<li id=\"filter-option-0\" role=\"option\" class=\"selected wp-one-novanta-table__filter__option--default\">\u30d5\u30a3\u30eb\u30bf\u30fc \u30bf\u30a4\u30d7<\/li>\n\n\t\t<!-- Options from column. -->\n\t\t\t\t\t<li id=\"filter-option-1\" role=\"option\">\u30c7\u30fc\u30bf\u30b7\u30fc\u30c8<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-2\" role=\"option\">\u6280\u8853\u30ce\u30fc\u30c8<\/li>\n\t\t\t\t<\/ul>\n<\/div>\n\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u30c0\u30a6\u30f3\u30ed\u30fc\u30c9<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u30c0\u30a6\u30f3\u30ed\u30fc\u30c9\u30bf\u30a4\u30d7<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u8a00\u8a9e<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tFUSIONultra \u69cb\u6210\u53ef\u80fd\u306a\u591a\u6ce2\u9577\u30ec\u30fc\u30b6\u5149\u6e90\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30c7\u30fc\u30bf\u30b7\u30fc\u30c8\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/06\/Novanta_FUSIONultra_Data_Sheet_12.18.25.a-5.pdf\" target=\"_blank\">\u82f1\u8a9e<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30a4\u30f3\u30c6\u30ea\u30b8\u30a7\u30f3\u30c8\u30fb\u30e9\u30a4\u30c8\u30fb\u30a8\u30f3\u30b8\u30f3\u30fb\u30d7\u30e9\u30c3\u30c8\u30d5\u30a9\u30fc\u30e0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6280\u8853\u30ce\u30fc\u30c8\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/06\/Novanta_Intelligent-_Light_Engine_Platforms_12.18.25.pdf\" target=\"_blank\">\u82f1\u8a9e<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\n<\/rt-tabs>\n<\/div>\n<\/div>\n\n\n\n<p class=\"wp-block-paragraph\"><\/p>\n","protected":false},"excerpt":{"rendered":"<p><!-- wp:paragraph {\"fontSize\":\"medium\"} --><\/p>\n<p class=\"has-medium-font-size\"><strong>FUSIONultra \u69cb\u6210\u53ef\u80fd\u306a\u591a\u6ce2\u9577\u30ec\u30fc\u30b6\u5149\u6e90<\/strong><\/p>\n<p><!-- \/wp:paragraph --><\/p>\n<p><!-- wp:paragraph --><\/p>\n<p>FUSIONultra\u306f\u3001\u5f53\u793e\u306eDPSS\u30ec\u30fc\u30b6\u304a\u3088\u3073\u30b7\u30f3\u30b0\u30eb\u30e2\u30fc\u30c9\u30c0\u30a4\u30aa\u30fc\u30c9\u30ec\u30fc\u30b6\u3092\u4efb\u610f\u306b\u7d44\u307f\u5408\u308f\u305b\u3001\u30aa\u30d7\u30b7\u30e7\u30f3\u306e\u30d3\u30fc\u30e0\u6574\u5f62\u30e2\u30b8\u30e5\u30fc\u30eb\u3084\u30c7\u30b9\u30da\u30c3\u30af\u30ea\u30f3\u30b0\u30e2\u30b8\u30e5\u30fc\u30eb\u3092\u7d71\u5408\u3057\u305f\u3001\u67d4\u8edf\u3067\u30e2\u30b8\u30e5\u30fc\u30eb\u5f0f\u306e\u30d7\u30e9\u30c3\u30c8\u30d5\u30a9\u30fc\u30e0\u3067\u3042\u308a\u3001\u8907\u96d1\u306a\u5206\u6790\u3084\u5b9f\u9a13\u7d50\u679c\u3092\u6700\u9069\u5316\u3057\u307e\u3059\u3002<\/p>\n<p><!-- \/wp:paragraph --><\/p>\n<p><!-- wp:paragraph --><\/p>\n<p>\u30b9\u30eb\u30fc\u30d7\u30c3\u30c8\u306e\u5411\u4e0a\u3001\u7167\u660e\u306e\u5747\u4e00\u6027\u306e\u6700\u5927\u5316\u3001\u304a\u3088\u3073\u30a2\u30fc\u30c1\u30d5\u30a1\u30af\u30c8\u306e\u6392\u9664\u3092\u5b9f\u73fe\u3059\u308b\u305f\u3081\u3001OEM\u7d44\u307f\u8fbc\u307f\u5411\u3051\u306b\u7279\u5225\u306b\u8a2d\u8a08\u3055\u308c\u3066\u3044\u307e\u3059\u3002FUSIONultra\u306f\u3001ULTRALOQ\u2122\u6280\u8853\u3068\u30cf\u30a4\u30d1\u30ef\u30fc\u51fa\u529b\u3092\u7d44\u307f\u5408\u308f\u305b\u308b\u3053\u3068\u3067\u3001\u6bd4\u985e\u306e\u306a\u3044\u4fe1\u983c\u6027\u3068\u3068\u3082\u306b\u4e00\u8cab\u3057\u305f\u7d50\u679c\u3092\u63d0\u4f9b\u3057\u307e\u3059\u3002<\/p>\n<p><!-- \/wp:paragraph --><\/p>\n","protected":false},"featured_media":399,"template":"","meta":{"_acf_changed":false,"is_product_deprecated":false,"new_product_name":"","new_product_url":"","override_cta_button":true,"cta_button_text":"\u52d5\u753b\u3092\u898b\u308b","cta_target":"cta_target","cta_button_link_type":"url","cta_button_url":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/fusionultra\/","footnotes":""},"product_type":[2],"product_cat":[134,22],"product_tag":[152,151,149],"class_list":["post-1766","product","type-product","status-publish","has-post-thumbnail","product_cat-134","product_cat-22","first","instock","shipping-taxable","product-type-simple"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>FUSIONultra \u30e9\u30a4\u30c8\u30a8\u30f3\u30b8\u30f3 | Novanta Laser Solutions<\/title>\n<meta name=\"description\" content=\"FUSIONultra\u306f\u3001\u8d85\u9ad8\u901f\u30ec\u30fc\u30b6\u3068\u9023\u7d9a\u6ce2\u30ec\u30fc\u30b6\u5149\u6e90\u3092\u5358\u4e00\u306e\u30e9\u30a4\u30c8\u30a8\u30f3\u30b8\u30f3\u30d7\u30e9\u30c3\u30c8\u30d5\u30a9\u30fc\u30e0\u306b\u7d71\u5408\u3057\u305f\u3082\u306e\u3067\u3001OEM\u5411\u3051\u306e\u30a4\u30e1\u30fc\u30b8\u30f3\u30b0\u304a\u3088\u3073\u8a08\u6e2c\u30b7\u30b9\u30c6\u30e0\u5411\u3051\u306b\u8a2d\u8a08\u3055\u308c\u3066\u3044\u307e\u3059\u3002\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/fusionultra\/\" \/>\n<meta property=\"og:locale\" content=\"ja_JP\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"FUSIONultra\" \/>\n<meta property=\"og:description\" content=\"FUSIONultra\u306f\u3001\u8d85\u9ad8\u901f\u30ec\u30fc\u30b6\u3068\u9023\u7d9a\u6ce2\u30ec\u30fc\u30b6\u5149\u6e90\u3092\u5358\u4e00\u306e\u30e9\u30a4\u30c8\u30a8\u30f3\u30b8\u30f3\u30d7\u30e9\u30c3\u30c8\u30d5\u30a9\u30fc\u30e0\u306b\u7d71\u5408\u3057\u305f\u3082\u306e\u3067\u3001OEM\u5411\u3051\u306e\u30a4\u30e1\u30fc\u30b8\u30f3\u30b0\u304a\u3088\u3073\u8a08\u6e2c\u30b7\u30b9\u30c6\u30e0\u5411\u3051\u306b\u8a2d\u8a08\u3055\u308c\u3066\u3044\u307e\u3059\u3002\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/fusionultra\/\" \/>\n<meta property=\"og:site_name\" content=\"Precision Manufacturing\" \/>\n<meta property=\"article:modified_time\" content=\"2026-10-08T11:20:22+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200,640\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"640\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"2\u5206\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\u88fd\u54c1\\\/fusionultra\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\u88fd\u54c1\\\/fusionultra\\\/\",\"name\":\"FUSIONultra \u30e9\u30a4\u30c8\u30a8\u30f3\u30b8\u30f3 | Novanta Laser Solutions\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\u88fd\u54c1\\\/fusionultra\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\u88fd\u54c1\\\/fusionultra\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg\",\"datePublished\":\"2026-05-18T22:14:47+00:00\",\"dateModified\":\"2026-10-08T11:20:22+00:00\",\"description\":\"FUSIONultra\u306f\u3001\u8d85\u9ad8\u901f\u30ec\u30fc\u30b6\u3068\u9023\u7d9a\u6ce2\u30ec\u30fc\u30b6\u5149\u6e90\u3092\u5358\u4e00\u306e\u30e9\u30a4\u30c8\u30a8\u30f3\u30b8\u30f3\u30d7\u30e9\u30c3\u30c8\u30d5\u30a9\u30fc\u30e0\u306b\u7d71\u5408\u3057\u305f\u3082\u306e\u3067\u3001OEM\u5411\u3051\u306e\u30a4\u30e1\u30fc\u30b8\u30f3\u30b0\u304a\u3088\u3073\u8a08\u6e2c\u30b7\u30b9\u30c6\u30e0\u5411\u3051\u306b\u8a2d\u8a08\u3055\u308c\u3066\u3044\u307e\u3059\u3002\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\u88fd\u54c1\\\/fusionultra\\\/#breadcrumb\"},\"inLanguage\":\"ja\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\u88fd\u54c1\\\/fusionultra\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"ja\",\"@id\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\u88fd\u54c1\\\/fusionultra\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg\",\"width\":1920,\"height\":640},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\u88fd\u54c1\\\/fusionultra\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Shop\",\"item\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/shop\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"FUSIONultra\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\",\"name\":\"Precision Manufacturing\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"ja\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"FUSIONultra \u30e9\u30a4\u30c8\u30a8\u30f3\u30b8\u30f3 | Novanta Laser Solutions","description":"FUSIONultra\u306f\u3001\u8d85\u9ad8\u901f\u30ec\u30fc\u30b6\u3068\u9023\u7d9a\u6ce2\u30ec\u30fc\u30b6\u5149\u6e90\u3092\u5358\u4e00\u306e\u30e9\u30a4\u30c8\u30a8\u30f3\u30b8\u30f3\u30d7\u30e9\u30c3\u30c8\u30d5\u30a9\u30fc\u30e0\u306b\u7d71\u5408\u3057\u305f\u3082\u306e\u3067\u3001OEM\u5411\u3051\u306e\u30a4\u30e1\u30fc\u30b8\u30f3\u30b0\u304a\u3088\u3073\u8a08\u6e2c\u30b7\u30b9\u30c6\u30e0\u5411\u3051\u306b\u8a2d\u8a08\u3055\u308c\u3066\u3044\u307e\u3059\u3002","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/fusionultra\/","og_locale":"ja_JP","og_type":"article","og_title":"FUSIONultra","og_description":"FUSIONultra\u306f\u3001\u8d85\u9ad8\u901f\u30ec\u30fc\u30b6\u3068\u9023\u7d9a\u6ce2\u30ec\u30fc\u30b6\u5149\u6e90\u3092\u5358\u4e00\u306e\u30e9\u30a4\u30c8\u30a8\u30f3\u30b8\u30f3\u30d7\u30e9\u30c3\u30c8\u30d5\u30a9\u30fc\u30e0\u306b\u7d71\u5408\u3057\u305f\u3082\u306e\u3067\u3001OEM\u5411\u3051\u306e\u30a4\u30e1\u30fc\u30b8\u30f3\u30b0\u304a\u3088\u3073\u8a08\u6e2c\u30b7\u30b9\u30c6\u30e0\u5411\u3051\u306b\u8a2d\u8a08\u3055\u308c\u3066\u3044\u307e\u3059\u3002","og_url":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/fusionultra\/","og_site_name":"Precision Manufacturing","article_modified_time":"2026-10-08T11:20:22+00:00","og_image":[{"width":1200,"height":640,"url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200,640","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"2\u5206"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/fusionultra\/","url":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/fusionultra\/","name":"FUSIONultra \u30e9\u30a4\u30c8\u30a8\u30f3\u30b8\u30f3 | Novanta Laser Solutions","isPartOf":{"@id":"https:\/\/novanta.com\/ja\/precision-manufacturing\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/fusionultra\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/fusionultra\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg","datePublished":"2026-05-18T22:14:47+00:00","dateModified":"2026-10-08T11:20:22+00:00","description":"FUSIONultra\u306f\u3001\u8d85\u9ad8\u901f\u30ec\u30fc\u30b6\u3068\u9023\u7d9a\u6ce2\u30ec\u30fc\u30b6\u5149\u6e90\u3092\u5358\u4e00\u306e\u30e9\u30a4\u30c8\u30a8\u30f3\u30b8\u30f3\u30d7\u30e9\u30c3\u30c8\u30d5\u30a9\u30fc\u30e0\u306b\u7d71\u5408\u3057\u305f\u3082\u306e\u3067\u3001OEM\u5411\u3051\u306e\u30a4\u30e1\u30fc\u30b8\u30f3\u30b0\u304a\u3088\u3073\u8a08\u6e2c\u30b7\u30b9\u30c6\u30e0\u5411\u3051\u306b\u8a2d\u8a08\u3055\u308c\u3066\u3044\u307e\u3059\u3002","breadcrumb":{"@id":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/fusionultra\/#breadcrumb"},"inLanguage":"ja","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/fusionultra\/"]}]},{"@type":"ImageObject","inLanguage":"ja","@id":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/fusionultra\/#primaryimage","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg","width":1920,"height":640},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/fusionultra\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/ja\/precision-manufacturing\/"},{"@type":"ListItem","position":2,"name":"Shop","item":"https:\/\/novanta.com\/ja\/precision-manufacturing\/shop\/"},{"@type":"ListItem","position":3,"name":"FUSIONultra"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/ja\/precision-manufacturing\/#website","url":"https:\/\/novanta.com\/ja\/precision-manufacturing\/","name":"Precision Manufacturing","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/ja\/precision-manufacturing\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"ja"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1766","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/product"}],"about":[{"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/types\/product"}],"version-history":[{"count":1,"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1766\/revisions"}],"predecessor-version":[{"id":1950,"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1766\/revisions\/1950"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/media\/399"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/media?parent=1766"}],"wp:term":[{"taxonomy":"product_type","embeddable":true,"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/product_type?post=1766"},{"taxonomy":"product_cat","embeddable":true,"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/product_cat?post=1766"},{"taxonomy":"product_tag","embeddable":true,"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/product_tag?post=1766"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}