{"id":1771,"date":"2026-05-18T22:20:47","date_gmt":"2026-05-18T22:20:47","guid":{"rendered":"https:\/\/novanta.com\/ja\/precision-manufacturing\/product\/%e7%b5%84%e3%81%bf%e8%be%bc%e3%81%bf%e3%83%bb%e3%83%91%e3%83%83%e3%82%b1%e3%83%bc%e3%82%b8\/"},"modified":"2026-10-08T11:21:00","modified_gmt":"2026-10-08T11:21:00","slug":"%e7%b5%84%e3%81%bf%e8%be%bc%e3%81%bf%e3%83%bb%e3%83%91%e3%83%83%e3%82%b1%e3%83%bc%e3%82%b8","status":"publish","type":"product","link":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/%e7%b5%84%e3%81%bf%e8%be%bc%e3%81%bf%e3%83%bb%e3%83%91%e3%83%83%e3%82%b1%e3%83%bc%e3%82%b8\/","title":{"rendered":"\u7d44\u307f\u8fbc\u307f\u30d1\u30c3\u30b1\u30fc\u30b8"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--small\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"560\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=320%2C107&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=400%2C133&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=840%2C280&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200%2C400&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1680%2C560&amp;quality=85&amp;strip=all 1680w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-bottom\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\t\u30ec\u30fc\u30b6\u30b5\u30d6\u30b7\u30b9\u30c6\u30e0\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\t\u7d44\u307f\u8fbc\u307f\u30d1\u30c3\u30b1\u30fc\u30b8\t\t<\/h1>\n\n\t\t<p><\/p>\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\"><\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"all-features\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<rt-tabs class=\"novanta-tabs-wrapper\" current-tab=\"tab-%e6%a6%82%e8%a6%81%e3%81%a8%e6%a9%9f%e8%83%bd-1\" >\n\n\t<rt-tabs-nav class=\"novanta-tabs-nav\">\n\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\"  active=\"yes\">\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e6%a6%82%e8%a6%81%e3%81%a8%e6%a9%9f%e8%83%bd-1\">\u6982\u8981\u3068\u6a5f\u80fd<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e8%b3%87%e6%96%99%e3%83%bb%e3%83%80%e3%82%a6%e3%83%b3%e3%83%ad%e3%83%bc%e3%83%89-2\">\u8cc7\u6599\u30fb\u30c0\u30a6\u30f3\u30ed\u30fc\u30c9<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-co%e2%82%82%e3%83%ac%e3%83%bc%e3%82%b6%e5%85%89%e6%ba%90-3\">CO\u2082\u30ec\u30fc\u30b6\u5149\u6e90<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-2%e8%bb%b8%e3%82%b9%e3%82%ad%e3%83%a3%e3%83%b3%e3%83%98%e3%83%83%e3%83%89-4\">2\u8ef8\u30b9\u30ad\u30e3\u30f3\u30d8\u30c3\u30c9<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-3%e8%bb%b8%e3%82%b9%e3%82%ad%e3%83%a3%e3%83%b3%e3%83%98%e3%83%83%e3%83%89-5\">3\u8ef8\u30b9\u30ad\u30e3\u30f3\u30d8\u30c3\u30c9<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t<\/rt-tabs-nav>\n\n\t\t\t\t\t<rt-tabs-tab id=\"tab-%e6%a6%82%e8%a6%81%e3%81%a8%e6%a9%9f%e8%83%bd-1\"  open=\"yes\">\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"two-columns--media-align-left wp-block-one-novanta-fifty-fifty-wrapper two-columns two-columns--vertical-align-top\">\n\t\n<div class=\"two-columns__column\">\n\t<h2 class=\"one-novanta-50-50-wrapper__heading has-xx-large-font-size\">\u6982\u8981<\/h2><\/div>\n\n<div class=\"two-columns__column\">\n\t\n<div class=\"wp-block-one-novanta-fifty-fifty-wrapper alignfull\">\n<p class=\"has-medium-font-size wp-block-paragraph\">\u65b0\u305f\u306b\u767b\u5834\u3057\u305f\u3001\u69cb\u6210\u53ef\u80fd\u306a\u30ec\u30fc\u30b6\u52a0\u5de5\u7528\u30a4\u30f3\u30c6\u30b0\u30ec\u30fc\u30bf\u30fc\u30d1\u30c3\u30b1\u30fc\u30b8\u306f\u3001OEM\uff08\u76f8\u624b\u5148\u30d6\u30e9\u30f3\u30c9\u88fd\u9020\u696d\u8005\uff09\u3084\u30b7\u30b9\u30c6\u30e0\u30a4\u30f3\u30c6\u30b0\u30ec\u30fc\u30bf\u304c\u3001\u81ea\u793e\u306e\u6a5f\u68b0\u3084\u30a4\u30f3\u30e9\u30a4\u30f3\u30ec\u30fc\u30b6\u52a0\u5de5\u30b7\u30b9\u30c6\u30e0\u3092\u3088\u308a\u8fc5\u901f\u304b\u3064\u5bb9\u6613\u306b\u7a3c\u50cd\u3055\u305b\u308b\u3053\u3068\u3092\u652f\u63f4\u3057\u307e\u3059\u3002 \u5de5\u5834\u3067\u4e8b\u524d\u306b\u4f4d\u7f6e\u5408\u308f\u305b\u3068\u6821\u6b63\u304c\u5b8c\u4e86\u3057\u305f\u3053\u306e\u5b8c\u5168\u306a\u30b5\u30d6\u30b7\u30b9\u30c6\u30e0\u306b\u306f\u3001CO\u2082\u30ec\u30fc\u30b6\u30fc\u5149\u6e90\u3001\u30b9\u30ad\u30e3\u30f3\u30d8\u30c3\u30c9\u3001\u30b3\u30f3\u30c8\u30ed\u30fc\u30e9\u3001\u30bd\u30d5\u30c8\u30a6\u30a7\u30a2\u3001\u30d3\u30fc\u30e0\u30a8\u30ad\u30b9\u30d1\u30f3\u30c0\u3001\u63a5\u7d9a\u30b1\u30fc\u30d6\u30eb\u3001\u304a\u3088\u3073\u53d6\u4ed8\u3051\u30cf\u30fc\u30c9\u30a6\u30a7\u30a2\u304c\u542b\u307e\u308c\u3066\u304a\u308a\u3001\u3059\u3079\u3066\u3092\u4e00\u5143\u7684\u306b\u63d0\u4f9b\u3057\u307e\u3059\u3002<\/p>\n\n\n\n<p class=\"has-medium-font-size wp-block-paragraph\">OEM \u3084\u30b7\u30b9\u30c6\u30e0\u30a4\u30f3\u30c6\u30b0\u30ec\u30fc\u30bf\u306b\u3068\u3063\u3066\u3001\u3053\u306e\u30a4\u30f3\u30c6\u30b0\u30ec\u30fc\u30bf\u30fc\u30d1\u30c3\u30b1\u30fc\u30b8\u306f\u3001\u5225\u3005\u306e\u30b5\u30d7\u30e9\u30a4\u30e4\u30fc\u304b\u3089\u63d0\u4f9b\u3055\u308c\u308b\u500b\u3005\u306e\u30b3\u30f3\u30dd\u30fc\u30cd\u30f3\u30c8\u3092\u7d44\u307f\u8fbc\u3080\u969b\u306b\u901a\u5e38\u304b\u304b\u308b\u8cb4\u91cd\u306a\u6642\u9593\u3068\u30ea\u30bd\u30fc\u30b9\u3092\u7bc0\u7d04\u3057\u307e\u3059\u3002CO\u2082 \u30ec\u30fc\u30b6\u52a0\u5de5\u30b7\u30b9\u30c6\u30e0\u7528\u306e\u500b\u3005\u306e\u30b3\u30f3\u30dd\u30fc\u30cd\u30f3\u30c8\u306e\u8abf\u9054\u3001\u8a2d\u8a08\u3001\u30a2\u30e9\u30a4\u30e1\u30f3\u30c8\u3001\u304a\u3088\u3073\u30b5\u30dd\u30fc\u30c8\u306b\u4f34\u3046\u56f0\u96e3\u306f\u3001Novanta \u306e\u30ec\u30fc\u30b6\u52a0\u5de5\u7528\u30a4\u30f3\u30c6\u30b0\u30ec\u30fc\u30bf\u30fc\u30d1\u30c3\u30b1\u30fc\u30b8\u306b\u3088\u3063\u3066\u89e3\u6c7a\u3055\u308c\u307e\u3059\u3002 \u3055\u3089\u306b\u3001\u3053\u306e\u30a4\u30f3\u30c6\u30b0\u30ec\u30fc\u30bf\u30fc\u30fb\u30d1\u30c3\u30b1\u30fc\u30b8\u306b\u306f\u3001\u696d\u754c\u3092\u30ea\u30fc\u30c9\u3059\u308b\u30ec\u30fc\u30b6\u30b3\u30f3\u30c8\u30ed\u30fc\u30e9\u304a\u3088\u3073\u30bd\u30d5\u30c8\u30a6\u30a7\u30a2\u30d1\u30c3\u30b1\u30fc\u30b8\u3067\u3042\u308bNovanta ScanMaster\u2122 Controller\uff08SMC\uff09\u304a\u3088\u3073ScanMaster\u2122 Designer\uff08SMD\uff09\u304c\u642d\u8f09\u3055\u308c\u3066\u3044\u307e\u3059\u3002<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link has-primary-blue-background-color has-background wp-element-button\" href=\"https:\/\/novanta.com\/ja\/precision-manufacturing\/%e3%81%8a%e5%95%8f%e3%81%84%e5%90%88%e3%82%8f%e3%81%9b\/%e3%82%a2%e3%83%97%e3%83%aa%e3%82%b1%e3%83%bc%e3%82%b7%e3%83%a7%e3%83%b3%e3%83%86%e3%82%b9%e3%83%88%e3%83%aa%e3%82%af%e3%82%a8%e3%82%b9%e3%83%88\/\">\u30a2\u30d7\u30ea\u30b1\u30fc\u30b7\u30e7\u30f3\u30c6\u30b9\u30c8\u306e\u304a\u7533\u3057\u8fbc\u307f<\/a><\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-%e8%b3%87%e6%96%99%e3%83%bb%e3%83%80%e3%82%a6%e3%83%b3%e3%83%ad%e3%83%bc%e3%83%89-2\" >\n\t\t\t\t\t\n<div class=\"align wp-block-one-novanta-documents wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\n<div class=\"wp-one-novanta-table__filter one-novanta-filter-dropdown\" data-filter-column=\"2\">\n\n\t\t<button class=\"one-novanta-filter-dropdown__button wp-one-novanta-button wp-one-novanta-button--secondary\" aria-expanded=\"false\" type=\"button\">\n\t\t<span class=\"text\"><span class=\"one-novanta-filter-dropdown__selected\"><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value-prefix\"><\/span><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value\">\u30d5\u30a3\u30eb\u30bf\u30fc \u30bf\u30a4\u30d7<\/span><\/span><\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"12\" height=\"8\" viewbox=\"0 0 12 8\" fill=\"none\"><path fill=\"currentColor\" d=\"M1.41.297 6 4.877l4.59-4.58L12 1.707l-6 6-6-6L1.41.297Z\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t\n\t<ul class=\"one-novanta-filter-dropdown__dropdown-list is-hidden one-novanta-filter-dropdown__dropdown-list--left\" role=\"listbox\">\n\t\t<!-- Default option -->\n\t\t<li id=\"filter-option-0\" role=\"option\" class=\"selected wp-one-novanta-table__filter__option--default\">\u30d5\u30a3\u30eb\u30bf\u30fc \u30bf\u30a4\u30d7<\/li>\n\n\t\t<!-- Options from column. -->\n\t\t\t\t\t<li id=\"filter-option-1\" role=\"option\">\u30c7\u30fc\u30bf\u30b7\u30fc\u30c8<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-2\" role=\"option\">\u30af\u30a4\u30c3\u30af\u30b9\u30bf\u30fc\u30c8\u30ac\u30a4\u30c9<\/li>\n\t\t\t\t<\/ul>\n<\/div>\n\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u30c0\u30a6\u30f3\u30ed\u30fc\u30c9<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u30c0\u30a6\u30f3\u30ed\u30fc\u30c9\u30bf\u30a4\u30d7<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u8a00\u8a9e<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u7d44\u307f\u8fbc\u307f\u30fb\u30d1\u30c3\u30b1\u30fc\u30b8\u306e\u30c7\u30fc\u30bf\u30b7\u30fc\u30c8\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30c7\u30fc\u30bf\u30b7\u30fc\u30c8\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta-Integrator-Package-Datasheet.pdf\" target=\"_blank\">\u82f1\u8a9e<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30a4\u30f3\u30c6\u30b0\u30ec\u30fc\u30bf\u30fc\u30fb\u30d1\u30c3\u30b1\u30fc\u30b8 \u30af\u30a4\u30c3\u30af\u30b9\u30bf\u30fc\u30c8\u30ac\u30a4\u30c9 versia\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30af\u30a4\u30c3\u30af\u30b9\u30bf\u30fc\u30c8\u30ac\u30a4\u30c9\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/06\/IntegratorPackageQuickStartGuide_VERSIA-2.pdf\" target=\"_blank\">\u82f1\u8a9e<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u7d44\u307f\u8fbc\u307f\u30d1\u30c3\u30b1\u30fc\u30b8 \u30af\u30a4\u30c3\u30af\u30b9\u30bf\u30fc\u30c8\u30ac\u30a4\u30c9 MOVIA\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30af\u30a4\u30c3\u30af\u30b9\u30bf\u30fc\u30c8\u30ac\u30a4\u30c9\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/06\/Integrator-Package-Quick-Start-Guide_MOVIA_10.7.25-2.pdf\" target=\"_blank\">\u82f1\u8a9e<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-co%e2%82%82%e3%83%ac%e3%83%bc%e3%82%b6%e5%85%89%e6%ba%90-3\" >\n\t\t\t\t\t\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u5bb6\u65cf\u00a0<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u96fb\u529b\uff08W\uff09\u00a0<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u6ce2\u9577\uff08\u00b5m\uff09\u00a0<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u51b7\u5374<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t48\u30b7\u30ea\u30fc\u30ba\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t8\uff5e10\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t9.3\u300110.6\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u7a7a\u6c17\u3001\u6c34\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tv\u30b7\u30ea\u30fc\u30ba\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t30\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t9.3\u300110.2\u300110.6\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u7a7a\u6c17\u3001\u6c34\u3001\u30d5\u30a1\u30f3\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tvi\u30b7\u30ea\u30fc\u30ba*\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t30\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t9.3\u300110.2\u300110.6\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u7a7a\u6c17\u3001\u6c34\u3001\u30d5\u30a1\u30f3\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tti\u30b7\u30ea\u30fc\u30ba\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t60\u300180\u3001100\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t9.3\u300110.2\u300110.6\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u7a7a\u6c17\u3001\u6c34\u3001\u30d5\u30a1\u30f3\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tf\u30b7\u30ea\u30fc\u30ba\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t200\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t10.2\u300110.6\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6c34\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\ti\u30b7\u30ea\u30fc\u30ba\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t400\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t10.2\u300110.6\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6c34\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tp\u30b7\u30ea\u30fc\u30ba*\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u5e73\u5747 100\uff5e150\uff0f\u30d4\u30fc\u30af\u6642 300\uff5e600\u3000\u5e73\u5747 <br><br>250\uff0f\u30d4\u30fc\u30af<br><br>\u6642 750\uff5e800\u3000\u5e73\u5747 400\uff0f\u30d4\u30fc\u30af\u6642 1000\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t9.3\u300110.2\u300110.6\u3001<br><br><br>10.2\u300110.6\u300110<br><br><br>.6\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<br><br><br>\u6c34\u3000\u6c34\u3000\u6c34<br><br><br>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\t\t\t<figcaption class=\"wp-one-novanta-table__caption\">* &#8211; \u9078\u629e\u3057\u305f\u30e2\u30c7\u30eb\u306b\u3088\u3063\u3066\u3001\u5229\u7528\u53ef\u80fd\u306a\u6ce2\u9577\u304c\u7570\u306a\u308a\u307e\u3059<\/figcaption>\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-2%e8%bb%b8%e3%82%b9%e3%82%ad%e3%83%a3%e3%83%b3%e3%83%98%e3%83%83%e3%83%89-4\" >\n\t\t\t\t\t\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u30b9\u30ad\u30e3\u30f3\u30d8\u30c3\u30c9<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u4f5c\u52d5\u8ddd\u96e2\u00b9<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u6709\u52b9\u6b63\u65b9\u5f62<br>\u30d5\u30a3\u30fc\u30eb\u30c9\u30b5\u30a4\u30ba<br>\uff08mm\u00b2\uff09<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Typical\u30b9\u30dd\u30c3\u30c8\u30b5\u30a4\u30ba\u00b2<br>\uff08\u00b5m\uff09<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u4ee3\u8868\u7684\u306a\u88ab\u5199\u754c\u6df1\u5ea6<br><br>\uff08mm\uff09<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMOVIA\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t100\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00a0\u00a065 \u00d7 65\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t240\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b1 3.5\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMOVIA\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t200\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t130 \u00d7 130\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t485\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b1 14\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMOVIA\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t300\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t195 \u00d7 195\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t730\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b1 32\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tVERSIA\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t100\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t67 \u00d7 67\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t175\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b1 1.75\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tVERSIA\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t200\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t135 \u00d7 135\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t350\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b1 7.5\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tVERSIA\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t300\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t205 \u00d7 205\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t525\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b1 16\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\t\t\t<figcaption class=\"wp-one-novanta-table__caption\">1 \u2013 \u4f5c\u52d5\u8ddd\u96e2\u306f\u3001\u30b9\u30ad\u30e3\u30ca\u672c\u4f53\u306e\u5e95\u9762\u304b\u3089\u4f5c\u52d5\u9818\u57df\u307e\u3067\u306eTypical\u306a\u8ddd\u96e2\u3068\u3057\u3066\u793a\u3055\u308c\u3066\u3044\u307e\u3059\u3002\u5b9f\u969b\u306e\u5024\u306f\u00b13%<br>\u306e\u7bc4\u56f2\u3067\u5909\u52d5\u3059\u308b\u5834\u5408\u304c\u3042\u308a\u307e\u3059\u3002 2 \u2013 \u30b9\u30dd\u30c3\u30c8\u30b5\u30a4\u30ba\u306f\u3001Typical\u306a\u30d3\u30fc\u30e0\u5f84\u3092\u6301\u3064\u30b3\u30ea\u30e1\u30fc\u30c8\u3055\u308c\u305f\u30ac\u30a6\u30b9\u30d3\u30fc\u30e0\u306b\u3064\u3044\u3066\u3001M\u00b2 = 1.2\u306e\u6761\u4ef6\u4e0b\u3067\u793a\u3055\u308c\u3066\u3044\u307e\u3059\u3002<\/figcaption>\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-3%e8%bb%b8%e3%82%b9%e3%82%ad%e3%83%a3%e3%83%b3%e3%83%98%e3%83%83%e3%83%89-5\" >\n\t\t\t\t\t\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u30b9\u30ad\u30e3\u30f3\u30d8\u30c3\u30c9<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u4f5c\u52d5\u8ddd\u96e2\u00b9<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u4e8c\u6b21\u5143\u30d5\u30a3\u30fc\u30eb\u30c9\u30b5\u30a4\u30ba<br>\uff08mm\uff09<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Typical\u30b9\u30dd\u30c3\u30c8\u30b5\u30a4\u30ba\u00b2<br>\uff08\u00b5m\uff09<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tVECTRIA SD\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u77ed\u6587\uff1a250<br>Typical\uff1a<br>500\u3000\u9577\u6587\uff1a700\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u77ed\uff1a266<br>Typical\uff1a<br>500\u3000\u9577\uff1a686\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u77ed\uff1a349<br>Typical\uff1a<br>579\u3000\u9577\uff1a764\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tVECTRIA LD\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30b7\u30e7\u30fc\u30c8\uff1a450<br>Typical\uff1a1000\u3000\u30ed\u30f3\u30b0<br>\uff1a1750\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u77ed\uff1a453<br>Typical\uff1a<br>966\u3000\u9577\uff1a1374\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u30b7\u30e7\u30fc\u30c8\uff1a533<br>Typical\uff1a1045\u3000\u30ed\u30f3\u30b0<br>\uff1a1370\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\t\t\t<figcaption class=\"wp-one-novanta-table__caption\">1 \u2013 \u4f5c\u52d5\u8ddd\u96e2\u306f\u3001\u30b9\u30ad\u30e3\u30ca\u672c\u4f53\u306e\u5e95\u9762\u304b\u3089\u4f5c\u52d5\u9818\u57df\u307e\u3067\u306eTypical\u306a\u8ddd\u96e2\u3068\u3057\u3066\u793a\u3055\u308c\u3066\u3044\u307e\u3059\u3002\u5b9f\u969b\u306e\u5024\u306f\u00b13%<br>\u306e\u7bc4\u56f2\u3067\u5909\u52d5\u3059\u308b\u5834\u5408\u304c\u3042\u308a\u307e\u3059\u3002 2 \u2013 \u30b9\u30dd\u30c3\u30c8\u30b5\u30a4\u30ba\u306f\u3001Typical\u306a\u30d3\u30fc\u30e0\u5f84\u3092\u6301\u3064\u30b3\u30ea\u30e1\u30fc\u30c8\u3055\u308c\u305f\u30ac\u30a6\u30b9\u30d3\u30fc\u30e0\u306b\u3064\u3044\u3066\u3001M\u00b2 = 1.2\u306e\u6761\u4ef6\u4e0b\u3067\u793a\u3055\u308c\u3066\u3044\u307e\u3059\u3002<\/figcaption>\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\n<\/rt-tabs>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<h3 id=\"h-configurable-co2-laser-and-scan-head-sub-system-simplifies-integration\" class=\"wp-block-heading\">\u8a2d\u5b9a\u53ef\u80fd\u306aCO2\u30ec\u30fc\u30b6\u30fc\u304a\u3088\u3073\u30b9\u30ad\u30e3\u30f3\u30d8\u30c3\u30c9\u30b5\u30d6\u30b7\u30b9\u30c6\u30e0\u306b\u3088\u308a\u3001\u7d44\u307f\u8fbc\u307f\u304c\u7c21\u7d20\u5316<\/h3>\n<p>Novanta\u793e\u306e\u65b0\u3057\u3044\u69cb\u6210\u53ef\u80fd\u306a\u30ec\u30fc\u30b6\u52a0\u5de5\u30d1\u30c3\u30b1\u30fc\u30b8\u306f\u3001OEM\u3084\u30b7\u30b9\u30c6\u30e0\u30a4\u30f3\u30c6\u30b0\u30ec\u30fc\u30bf\u304c\u3001\u81ea\u793e\u306e\u6a5f\u68b0\u3084\u30a4\u30f3\u30e9\u30a4\u30f3\u30ec\u30fc\u30b6\u52a0\u5de5\u30b7\u30b9\u30c6\u30e0\u3092\u3088\u308a\u8fc5\u901f\u304b\u3064\u5bb9\u6613\u306b\u7a3c\u50cd\u3055\u305b\u308b\u3053\u3068\u3092\u652f\u63f4\u3057\u307e\u3059\u3002\u696d\u754c\u3092\u30ea\u30fc\u30c9\u3059\u308b\u30b3\u30f3\u30dd\u30fc\u30cd\u30f3\u30c8\u3092\u5358\u4e00\u30bd\u30fc\u30b9\u304b\u3089\u63a1\u7528\u3057\u305f\u3001\u5b9f\u7e3e\u304c\u3042\u308a\u5805\u7262\u306a\u30ec\u30fc\u30b6\u52a0\u5de5\u30b5\u30d6\u30b7\u30b9\u30c6\u30e0\u30d1\u30c3\u30b1\u30fc\u30b8\u306b\u3088\u308a\u3001\u8cb4\u91cd\u306a\u7d44\u307f\u8fbc\u307f\u6642\u9593\u3068\u30ea\u30bd\u30fc\u30b9\u3092\u7bc0\u7d04\u3067\u304d\u307e\u3059\u3002<\/p>\n","protected":false},"featured_media":399,"template":"","meta":{"_acf_changed":false,"is_product_deprecated":false,"new_product_name":"","new_product_url":"","override_cta_button":true,"cta_button_text":"\u52d5\u753b\u3092\u898b\u308b","cta_target":"tab-documents-downloads-2","cta_button_link_type":"url","cta_button_url":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/laser-sub-system\/","footnotes":""},"product_type":[2],"product_cat":[23,134],"product_tag":[157,156,152],"class_list":["post-1771","product","type-product","status-publish","has-post-thumbnail","product_cat-co","product_cat-134","first","instock","shipping-taxable","product-type-simple"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>\u30ec\u30fc\u30b6\u30a4\u30f3\u30c6\u30b0\u30ec\u30fc\u30bf\u30fc\u30d1\u30c3\u30b1\u30fc\u30b8 | Novanta Laser Solutions<\/title>\n<meta name=\"description\" content=\"Novanta\u306e\u30a4\u30f3\u30c6\u30b0\u30ec\u30fc\u30bf\u30fc\u30d1\u30c3\u30b1\u30fc\u30b8\u306f\u3001\u30ec\u30fc\u30b6\u30d3\u30fc\u30e0\u30a8\u30ad\u30b9\u30d1\u30f3\u30c0\u30fc\u3068\u30ec\u30fc\u30b6\u8d70\u67fb\u30b7\u30b9\u30c6\u30e0\u3001\u30b9\u30ad\u30e3\u30f3\u30d8\u30c3\u30c9\u3092\u3001\u3042\u3089\u304b\u3058\u3081\u8a2d\u8a08\u6e08\u307f\u306e\u3001\u7d44\u307f\u8fbc\u307f\u304c\u8fc5\u901f\u306b\u884c\u3048\u308b\u5358\u4e00\u306e\u30d7\u30e9\u30c3\u30c8\u30d5\u30a9\u30fc\u30e0\u306b\u7d71\u5408\u3057\u305f\u3082\u306e\u3067\u3059\u3002\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/\u7d44\u307f\u8fbc\u307f\u30fb\u30d1\u30c3\u30b1\u30fc\u30b8\/\" \/>\n<meta property=\"og:locale\" content=\"ja_JP\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"\u7d44\u307f\u8fbc\u307f\u30d1\u30c3\u30b1\u30fc\u30b8\" \/>\n<meta property=\"og:description\" content=\"Novanta\u306e\u30a4\u30f3\u30c6\u30b0\u30ec\u30fc\u30bf\u30fc\u30d1\u30c3\u30b1\u30fc\u30b8\u306f\u3001\u30ec\u30fc\u30b6\u30d3\u30fc\u30e0\u30a8\u30ad\u30b9\u30d1\u30f3\u30c0\u30fc\u3068\u30ec\u30fc\u30b6\u8d70\u67fb\u30b7\u30b9\u30c6\u30e0\u3001\u30b9\u30ad\u30e3\u30f3\u30d8\u30c3\u30c9\u3092\u3001\u3042\u3089\u304b\u3058\u3081\u8a2d\u8a08\u6e08\u307f\u306e\u3001\u7d44\u307f\u8fbc\u307f\u304c\u8fc5\u901f\u306b\u884c\u3048\u308b\u5358\u4e00\u306e\u30d7\u30e9\u30c3\u30c8\u30d5\u30a9\u30fc\u30e0\u306b\u7d71\u5408\u3057\u305f\u3082\u306e\u3067\u3059\u3002\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/\u7d44\u307f\u8fbc\u307f\u30fb\u30d1\u30c3\u30b1\u30fc\u30b8\/\" \/>\n<meta property=\"og:site_name\" content=\"Precision Manufacturing\" \/>\n<meta property=\"article:modified_time\" content=\"2026-10-08T11:21:00+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200,640\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"640\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"1\u5206\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\u88fd\u54c1\\\/%e7%b5%84%e3%81%bf%e8%be%bc%e3%81%bf%e3%83%bb%e3%83%91%e3%83%83%e3%82%b1%e3%83%bc%e3%82%b8\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\u88fd\u54c1\\\/%e7%b5%84%e3%81%bf%e8%be%bc%e3%81%bf%e3%83%bb%e3%83%91%e3%83%83%e3%82%b1%e3%83%bc%e3%82%b8\\\/\",\"name\":\"\u30ec\u30fc\u30b6\u30a4\u30f3\u30c6\u30b0\u30ec\u30fc\u30bf\u30fc\u30d1\u30c3\u30b1\u30fc\u30b8 | Novanta Laser Solutions\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\u88fd\u54c1\\\/%e7%b5%84%e3%81%bf%e8%be%bc%e3%81%bf%e3%83%bb%e3%83%91%e3%83%83%e3%82%b1%e3%83%bc%e3%82%b8\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\u88fd\u54c1\\\/%e7%b5%84%e3%81%bf%e8%be%bc%e3%81%bf%e3%83%bb%e3%83%91%e3%83%83%e3%82%b1%e3%83%bc%e3%82%b8\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg\",\"datePublished\":\"2026-05-18T22:20:47+00:00\",\"dateModified\":\"2026-10-08T11:21:00+00:00\",\"description\":\"Novanta\u306e\u30a4\u30f3\u30c6\u30b0\u30ec\u30fc\u30bf\u30fc\u30d1\u30c3\u30b1\u30fc\u30b8\u306f\u3001\u30ec\u30fc\u30b6\u30d3\u30fc\u30e0\u30a8\u30ad\u30b9\u30d1\u30f3\u30c0\u30fc\u3068\u30ec\u30fc\u30b6\u8d70\u67fb\u30b7\u30b9\u30c6\u30e0\u3001\u30b9\u30ad\u30e3\u30f3\u30d8\u30c3\u30c9\u3092\u3001\u3042\u3089\u304b\u3058\u3081\u8a2d\u8a08\u6e08\u307f\u306e\u3001\u7d44\u307f\u8fbc\u307f\u304c\u8fc5\u901f\u306b\u884c\u3048\u308b\u5358\u4e00\u306e\u30d7\u30e9\u30c3\u30c8\u30d5\u30a9\u30fc\u30e0\u306b\u7d71\u5408\u3057\u305f\u3082\u306e\u3067\u3059\u3002\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\u88fd\u54c1\\\/%e7%b5%84%e3%81%bf%e8%be%bc%e3%81%bf%e3%83%bb%e3%83%91%e3%83%83%e3%82%b1%e3%83%bc%e3%82%b8\\\/#breadcrumb\"},\"inLanguage\":\"ja\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\u88fd\u54c1\\\/%e7%b5%84%e3%81%bf%e8%be%bc%e3%81%bf%e3%83%bb%e3%83%91%e3%83%83%e3%82%b1%e3%83%bc%e3%82%b8\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"ja\",\"@id\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\u88fd\u54c1\\\/%e7%b5%84%e3%81%bf%e8%be%bc%e3%81%bf%e3%83%bb%e3%83%91%e3%83%83%e3%82%b1%e3%83%bc%e3%82%b8\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg\",\"width\":1920,\"height\":640},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\u88fd\u54c1\\\/%e7%b5%84%e3%81%bf%e8%be%bc%e3%81%bf%e3%83%bb%e3%83%91%e3%83%83%e3%82%b1%e3%83%bc%e3%82%b8\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Shop\",\"item\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/shop\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"\u30a4\u30f3\u30c6\u30b0\u30ec\u30fc\u30bf\u30fb\u30d1\u30c3\u30b1\u30fc\u30b8\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/\",\"name\":\"Precision Manufacturing\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/ja\\\/precision-manufacturing\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"ja\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"\u30ec\u30fc\u30b6\u30a4\u30f3\u30c6\u30b0\u30ec\u30fc\u30bf\u30fc\u30d1\u30c3\u30b1\u30fc\u30b8 | Novanta Laser Solutions","description":"Novanta\u306e\u30a4\u30f3\u30c6\u30b0\u30ec\u30fc\u30bf\u30fc\u30d1\u30c3\u30b1\u30fc\u30b8\u306f\u3001\u30ec\u30fc\u30b6\u30d3\u30fc\u30e0\u30a8\u30ad\u30b9\u30d1\u30f3\u30c0\u30fc\u3068\u30ec\u30fc\u30b6\u8d70\u67fb\u30b7\u30b9\u30c6\u30e0\u3001\u30b9\u30ad\u30e3\u30f3\u30d8\u30c3\u30c9\u3092\u3001\u3042\u3089\u304b\u3058\u3081\u8a2d\u8a08\u6e08\u307f\u306e\u3001\u7d44\u307f\u8fbc\u307f\u304c\u8fc5\u901f\u306b\u884c\u3048\u308b\u5358\u4e00\u306e\u30d7\u30e9\u30c3\u30c8\u30d5\u30a9\u30fc\u30e0\u306b\u7d71\u5408\u3057\u305f\u3082\u306e\u3067\u3059\u3002","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/\u7d44\u307f\u8fbc\u307f\u30fb\u30d1\u30c3\u30b1\u30fc\u30b8\/","og_locale":"ja_JP","og_type":"article","og_title":"\u7d44\u307f\u8fbc\u307f\u30d1\u30c3\u30b1\u30fc\u30b8","og_description":"Novanta\u306e\u30a4\u30f3\u30c6\u30b0\u30ec\u30fc\u30bf\u30fc\u30d1\u30c3\u30b1\u30fc\u30b8\u306f\u3001\u30ec\u30fc\u30b6\u30d3\u30fc\u30e0\u30a8\u30ad\u30b9\u30d1\u30f3\u30c0\u30fc\u3068\u30ec\u30fc\u30b6\u8d70\u67fb\u30b7\u30b9\u30c6\u30e0\u3001\u30b9\u30ad\u30e3\u30f3\u30d8\u30c3\u30c9\u3092\u3001\u3042\u3089\u304b\u3058\u3081\u8a2d\u8a08\u6e08\u307f\u306e\u3001\u7d44\u307f\u8fbc\u307f\u304c\u8fc5\u901f\u306b\u884c\u3048\u308b\u5358\u4e00\u306e\u30d7\u30e9\u30c3\u30c8\u30d5\u30a9\u30fc\u30e0\u306b\u7d71\u5408\u3057\u305f\u3082\u306e\u3067\u3059\u3002","og_url":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/\u7d44\u307f\u8fbc\u307f\u30fb\u30d1\u30c3\u30b1\u30fc\u30b8\/","og_site_name":"Precision Manufacturing","article_modified_time":"2026-10-08T11:21:00+00:00","og_image":[{"width":1200,"height":640,"url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200,640","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"1\u5206"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/%e7%b5%84%e3%81%bf%e8%be%bc%e3%81%bf%e3%83%bb%e3%83%91%e3%83%83%e3%82%b1%e3%83%bc%e3%82%b8\/","url":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/%e7%b5%84%e3%81%bf%e8%be%bc%e3%81%bf%e3%83%bb%e3%83%91%e3%83%83%e3%82%b1%e3%83%bc%e3%82%b8\/","name":"\u30ec\u30fc\u30b6\u30a4\u30f3\u30c6\u30b0\u30ec\u30fc\u30bf\u30fc\u30d1\u30c3\u30b1\u30fc\u30b8 | Novanta Laser Solutions","isPartOf":{"@id":"https:\/\/novanta.com\/ja\/precision-manufacturing\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/%e7%b5%84%e3%81%bf%e8%be%bc%e3%81%bf%e3%83%bb%e3%83%91%e3%83%83%e3%82%b1%e3%83%bc%e3%82%b8\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/%e7%b5%84%e3%81%bf%e8%be%bc%e3%81%bf%e3%83%bb%e3%83%91%e3%83%83%e3%82%b1%e3%83%bc%e3%82%b8\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg","datePublished":"2026-05-18T22:20:47+00:00","dateModified":"2026-10-08T11:21:00+00:00","description":"Novanta\u306e\u30a4\u30f3\u30c6\u30b0\u30ec\u30fc\u30bf\u30fc\u30d1\u30c3\u30b1\u30fc\u30b8\u306f\u3001\u30ec\u30fc\u30b6\u30d3\u30fc\u30e0\u30a8\u30ad\u30b9\u30d1\u30f3\u30c0\u30fc\u3068\u30ec\u30fc\u30b6\u8d70\u67fb\u30b7\u30b9\u30c6\u30e0\u3001\u30b9\u30ad\u30e3\u30f3\u30d8\u30c3\u30c9\u3092\u3001\u3042\u3089\u304b\u3058\u3081\u8a2d\u8a08\u6e08\u307f\u306e\u3001\u7d44\u307f\u8fbc\u307f\u304c\u8fc5\u901f\u306b\u884c\u3048\u308b\u5358\u4e00\u306e\u30d7\u30e9\u30c3\u30c8\u30d5\u30a9\u30fc\u30e0\u306b\u7d71\u5408\u3057\u305f\u3082\u306e\u3067\u3059\u3002","breadcrumb":{"@id":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/%e7%b5%84%e3%81%bf%e8%be%bc%e3%81%bf%e3%83%bb%e3%83%91%e3%83%83%e3%82%b1%e3%83%bc%e3%82%b8\/#breadcrumb"},"inLanguage":"ja","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/%e7%b5%84%e3%81%bf%e8%be%bc%e3%81%bf%e3%83%bb%e3%83%91%e3%83%83%e3%82%b1%e3%83%bc%e3%82%b8\/"]}]},{"@type":"ImageObject","inLanguage":"ja","@id":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/%e7%b5%84%e3%81%bf%e8%be%bc%e3%81%bf%e3%83%bb%e3%83%91%e3%83%83%e3%82%b1%e3%83%bc%e3%82%b8\/#primaryimage","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg","width":1920,"height":640},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/ja\/precision-manufacturing\/\u88fd\u54c1\/%e7%b5%84%e3%81%bf%e8%be%bc%e3%81%bf%e3%83%bb%e3%83%91%e3%83%83%e3%82%b1%e3%83%bc%e3%82%b8\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/ja\/precision-manufacturing\/"},{"@type":"ListItem","position":2,"name":"Shop","item":"https:\/\/novanta.com\/ja\/precision-manufacturing\/shop\/"},{"@type":"ListItem","position":3,"name":"\u30a4\u30f3\u30c6\u30b0\u30ec\u30fc\u30bf\u30fb\u30d1\u30c3\u30b1\u30fc\u30b8"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/ja\/precision-manufacturing\/#website","url":"https:\/\/novanta.com\/ja\/precision-manufacturing\/","name":"Precision Manufacturing","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/ja\/precision-manufacturing\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"ja"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1771","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/product"}],"about":[{"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/types\/product"}],"version-history":[{"count":1,"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1771\/revisions"}],"predecessor-version":[{"id":1951,"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1771\/revisions\/1951"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/media\/399"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/media?parent=1771"}],"wp:term":[{"taxonomy":"product_type","embeddable":true,"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/product_type?post=1771"},{"taxonomy":"product_cat","embeddable":true,"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/product_cat?post=1771"},{"taxonomy":"product_tag","embeddable":true,"href":"https:\/\/novanta.com\/ja\/precision-manufacturing\/wp-json\/wp\/v2\/product_tag?post=1771"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}