{"id":1765,"date":"2026-05-18T22:14:47","date_gmt":"2026-05-18T22:14:47","guid":{"rendered":"https:\/\/novanta.com\/ko\/precision-manufacturing\/product\/fusionultra\/"},"modified":"2026-10-08T12:21:04","modified_gmt":"2026-10-08T12:21:04","slug":"fusionultra","status":"publish","type":"product","link":"https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/fusionultra\/","title":{"rendered":"FUSIONultra"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--small\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"560\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=320%2C107&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=400%2C133&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=840%2C280&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200%2C400&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1680%2C560&amp;quality=85&amp;strip=all 1680w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-bottom\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\t\ub808\uc774\uc800 \ud558\uc704 \uc2dc\uc2a4\ud15c\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tFUSIONultra \t\t<\/h1>\n\n\t\t<p><\/p>\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\"><\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"all-features\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<rt-tabs class=\"novanta-tabs-wrapper\" current-tab=\"tab-%ea%b0%9c%ec%9a%94-%eb%b0%8f-%ec%a3%bc%ec%9a%94-%ea%b8%b0%eb%8a%a5-1\" >\n\n\t<rt-tabs-nav class=\"novanta-tabs-nav\">\n\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\"  active=\"yes\">\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%ea%b0%9c%ec%9a%94-%eb%b0%8f-%ec%a3%bc%ec%9a%94-%ea%b8%b0%eb%8a%a5-1\">\uac1c\uc694 \ubc0f \uc8fc\uc694 \uae30\ub2a5<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%ec%82%ac%ec%96%91-2\">\uc0ac\uc591<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%eb%ac%b8%ec%84%9c-%eb%b0%8f-%eb%8b%a4%ec%9a%b4%eb%a1%9c%eb%93%9c-3\">\ubb38\uc11c \ubc0f \ub2e4\uc6b4\ub85c\ub4dc<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t<\/rt-tabs-nav>\n\n\t\t\t\t\t<rt-tabs-tab id=\"tab-%ea%b0%9c%ec%9a%94-%eb%b0%8f-%ec%a3%bc%ec%9a%94-%ea%b8%b0%eb%8a%a5-1\"  open=\"yes\">\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"two-columns--media-align-left wp-block-one-novanta-fifty-fifty-wrapper two-columns two-columns--vertical-align-top\">\n\t\n<div class=\"two-columns__column\">\n\t<h2 class=\"one-novanta-50-50-wrapper__heading has-xx-large-font-size\">\uac1c\uc694<\/h2><\/div>\n\n<div class=\"two-columns__column\">\n\t\n<div class=\"wp-block-one-novanta-fifty-fifty-wrapper alignfull\">\n<p class=\"has-text-style-body wp-block-paragraph\"><strong>\ud1b5\ud569\ud615 \uac00\ubcc0 \uad11 \uac10\uc1e0\uae30(VOA)<\/strong><br>\uad11\ubc94\uc704\ud55c \uc804\ub825 \uc218\uc900\uc5d0 \uac78\uccd0 \uace0\uc131\ub2a5 \uc0ac\uc591\uc744 \ucda9\uc871\ud558\ub294 \uac83\uc740 \uc5b4\ub824\uc6b4 \uacfc\uc81c\uc774\uba70, \uc885\uc885 \ubcc4\ub3c4\uc758 \uac10\uc1e0\uae30\ub97c \ud544\uc694\ub85c \ud558\uc5ec OEM \uc5c5\uccb4\uc5d0\uac8c \ucd94\uac00 \ube44\uc6a9\uacfc \ud1b5\ud569\uc0c1\uc758 \uc5b4\ub824\uc6c0\uc744 \ucd08\ub798\ud569\ub2c8\ub2e4.<br>\uc628\ubcf4\ub4dc VOA\ub97c \ud1b5\ud569\ud568\uc73c\ub85c\uc368 \ucd5c\ub300 OD3\uc758 \uac10\uc1e0\ub97c \ub2ec\uc131\ud558\uba74, \uc804\ub825 \ubcc0\ud654 \uc2dc\uc5d0\ub3c4 \uc548\uc815\uc131\uc744 \ud655\ubcf4\ud558\uace0 \uc131\ub2a5 \uc0ac\uc591\uc744 \uc900\uc218\ud560 \uc218 \uc788\uc5b4, \ud1b5\ud569\uc758 \ubcf5\uc7a1\uc131\uacfc \ube44\uc6a9\uc744 \uc904\uc774\uba74\uc11c \uc6b4\uc601 \uc720\uc5f0\uc131\uc744 \ub192\uc77c \uc218 \uc788\uc2b5\ub2c8\ub2e4.<\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><strong>\uc2a4\ud399\ud074 \uc81c\uac70\ub97c \ud1b5\ud55c \uacf5\uac04\uc801 \ub178\uc774\uc988 \uc81c\uac70<\/strong><br>\ub2f9\uc0ac\uc758 \ud1b5\ud569\ud615 \ub370\uc2a4\ud398\ud074\ub9c1 \ubaa8\ub4c8\uc740 \uacf5\uac04\uc801 \ub178\uc774\uc988\ub97c \uc81c\uac70\ud558\uc5ec \uade0\uc77c\ud55c \uc870\uba85\uacfc \uc77c\uad00\ub41c \uc2e0\ud638 \ucda9\uc2e4\ub3c4\ub97c \ud1b5\ud574 \uc804\uccb4 \uc2dc\ub8cc\uc5d0 \uac78\uccd0 \uc815\ub7c9 \ubd84\uc11d \uc815\ud655\ub3c4\ub97c \ud5a5\uc0c1\uc2dc\ud0b5\ub2c8\ub2e4. \ub3c5\ub9bd\ud615 \ub370\uc2a4\ud398\ud074\ub9c1 \ubaa8\ub4c8\uc740 \ub77c\uc774\ud2b8 \uc5d4\uc9c4 \ud558\uc6b0\uc9d5\uc5d0 \uacac\uace0\ud558\uac8c \uc7a5\ucc29\ub418\uc5b4 \ubcc4\ub3c4\uc758 \uc7a5\uce58\uac00 \ud544\uc694 \uc5c6\uc73c\uba70, \ubcf5\uc7a1\ud55c \uae30\uae30 \ubc0f \uc2dc\uc2a4\ud15c\uc5d0\uc758 \ud1b5\ud569\uc744 \ub2e8\uc21c\ud654\ud569\ub2c8\ub2e4.<\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><strong>\uc815\ubc00\ud55c \uc81c\uc5b4\ub97c \uc704\ud55c \ub3c5\ubcf4\uc801\uc778 \ucd9c\ub825 \ubcc0\uc870<\/strong><br>\ub3d9\uc801 \ucd9c\ub825 \uc804\ud658\uc744 \ud1b5\ud574 \uace0\uc18d \ud615\uad11 \ubd84\uc11d\uc744 \uac00\ub2a5\ud558\uac8c \ud558\uc5ec, \uc548\uc815\uc801\uc778 \uc131\ub2a5\uacfc \ud655\uc7a5\ub41c \uc2e0\ud638 \ubc94\uc704\ub97c \uc81c\uacf5\ud568\uc73c\ub85c\uc368 \uc815\ubc00\ud55c \ub2e8\ubc31\uc9c8\uccb4\ud559 \ubc0f \uc2dc\ud000\uc2f1 \uc81c\uc5b4\ub97c \uc2e4\ud604\ud569\ub2c8\ub2e4. \ub2f9\uc0ac\uc758 \ucca8\ub2e8 \ucd9c\ub825 \ubcc0\uc870 \uae30\uc220\uc740 \uc815\ubc00\ud55c \uce21\uc815\uacfc \ube60\ub978 \ub370\uc774\ud130 \uc218\uc9d1\uc744 \uac00\ub2a5\ud558\uac8c \ud558\uc5ec, \ubbfc\uac10\ud55c \uc2dc\ub8cc\ub97c \uc190\uc0c1\uc2dc\ud0a4\uc9c0 \uc54a\uc73c\uba74\uc11c \ubd84\uc11d \uacf5\uc815\uc744 \ucd5c\uc801\ud654\ud569\ub2c8\ub2e4.<\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><strong>\uc870\uba85 \uade0\uc77c\uc131 \ud5a5\uc0c1<\/strong><br>\ub0b4\uc7a5\ub41c \ube54 \uc131\ud615 \uae30\ub2a5\uc744 \ud1b5\ud574 \uc815\ubc00\ud55c \uc870\uba85 \uc81c\uc5b4\uac00 \uac00\ub2a5\ud558\uba70, \ube54 \ucd9c\ub825\uc744 \uc120, \uc9c1\uc0ac\uac01\ud615 \ub610\ub294 \uc815\uc0ac\uac01\ud615 \ud615\ud0dc\ub85c \uc815\uad50\ud558\uac8c \uc870\uc815\ud558\uc5ec \ud615\uad11 \uc774\ubbf8\uc9d5 \uc751\uc6a9 \ubd84\uc57c\uc5d0\uc11c \ubc30\uacbd \ub178\uc774\uc988\ub97c \uc904\uc774\uace0 \uade0\uc77c\uc131\uc744 \ucd5c\uc801\ud654\ud558\uba70 \uc2e0\ud638 \ub300 \uc7a1\uc74c\ube44\ub97c \ud5a5\uc0c1\uc2dc\ud0b5\ub2c8\ub2e4. \uc774\ub7ec\ud55c \uade0\uc77c\uc131\uc740 \ucc98\ub9ac \uacfc\uc815\uc5d0\uc11c \uacfc\ub2e4 \ub178\ucd9c\uc774\ub098 \ub178\ucd9c \ubd80\uc871\uc744 \ubc29\uc9c0\ud558\uc5ec \ubcf4\ub2e4 \uc815\ud655\ud55c \uacfc\ud559\uc801 \ub370\uc774\ud130\ub97c \uc81c\uacf5\ud569\ub2c8\ub2e4.<\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><strong>\ub2e8\uc77c \ubaa8\ub4dc \ubc0f \ub2e4\uc911 \ubaa8\ub4dc \uc635\uc158<\/strong><br>FUSIONultra\ub294 \ub2e8\uc77c \ubaa8\ub4dc \ubc0f \ub2e4\uc911 \ubaa8\ub4dc \ub808\uc774\uc800 \ucd9c\ub825 \uc635\uc158\uc744 \ubaa8\ub450 \uc81c\uacf5\ud558\uc5ec \uace0\uc815\ubc00 \ud14c\uc2a4\ud2b8\uc640 \ubd84\uc11d\uc744 \ucd5c\uc801\ud654\ud558\ub294 \ub3d9\uc2dc\uc5d0, \ub354 \ube60\ub978 \ucc98\ub9ac \uc18d\ub3c4\ub97c \uc704\ud574 \ub354 \ub9ce\uc740 \uc5d0\ub108\uc9c0\ub97c \uc81c\uacf5\ud569\ub2c8\ub2e4.<br>\ub2e8\uc77c \ubaa8\ub4dc: \ub2e8\uc77c \ubaa8\ub4dc\ub97c \uc0ac\uc6a9\ud558\uba74 \uc18c\ud615 50 \u00b5m \ub2e4\uc911 \ubaa8\ub4dc \uad11\uc12c\uc720 \ucf54\uc5b4\ub97c \ud1b5\ud574 \ud5a5\uc0c1\ub41c \uacf5\uac04\uc801 \uc77c\uad00\uc131\uacfc \ucd5c\uc18c\ud55c\uc758 \ubaa8\ub4dc \ubd84\uc0b0\uc744 \ubc14\ud0d5\uc73c\ub85c \ubbf8\uc138\ud55c \uc138\ud3ec \ubc0f \uc138\ud3ec \ub0b4 \uad6c\uc870\ub97c \uc120\uba85\ud558\uac8c \uad00\ucc30\ud560 \uc218 \uc788\uc2b5\ub2c8\ub2e4.<br>\ub2e4\uc911 \ubaa8\ub4dc: \ub2f9\uc0ac\uc758 ULTRALOQ\u2122 \uae30\uc220\ub85c \uac15\ud654\ub41c \uace0\ucd9c\ub825 \ub2e4\uc911 \ubaa8\ub4dc \ucd9c\ub825\uc740 \uc131\ub2a5 \uc548\uc815\uc131\uc744 \ubcf4\uc7a5\ud558\uc5ec, \ub354 \ube60\ub978 \ucc98\ub9ac \uc18d\ub3c4\uc5d0\uc11c\ub3c4 \uc2e0\ub8b0\ud560 \uc218 \uc788\ub294 \uacb0\uacfc\ub97c \uc81c\uacf5\ud569\ub2c8\ub2e4.<\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><strong>\ud1b5\ud569 \uac00\ubcc0 \uad11 \uac10\uc1e0\uae30(VOA)<\/strong><br>\uad11\ubc94\uc704\ud55c \ucd9c\ub825 \ub808\ubca8\uc5d0 \uac78\uccd0 \uace0\uc131\ub2a5 \uc0ac\uc591\uc744 \ucda9\uc871\ud558\ub294 \uac83\uc740 \uc5b4\ub824\uc6b4 \uacfc\uc81c\uc774\uba70, \uc885\uc885 \ubcc4\ub3c4\uc758 \uac10\uc1e0\uae30\uac00 \ud544\uc694\ud558\uc5ec OEM \uc5c5\uccb4\uc5d0 \ucd94\uac00 \ube44\uc6a9\uacfc \ud1b5\ud569\uc0c1\uc758 \uc5b4\ub824\uc6c0\uc744 \ucd08\ub798\ud569\ub2c8\ub2e4.<br>\uc628\ubcf4\ub4dc VOA\ub97c \ud1b5\ud569\ud568\uc73c\ub85c\uc368 \ucd5c\ub300 OD3\uc758 \uac10\uc1e0\ub97c \ub2ec\uc131\ud558\uc5ec, \ucd9c\ub825 \ubcc0\ud654 \uc2dc\uc5d0\ub3c4 \uc548\uc815\uc131\uacfc \uc131\ub2a5 \uc0ac\uc591 \uc900\uc218\ub97c \ubcf4\uc7a5\ud558\uace0, \ud1b5\ud569\uc758 \ubcf5\uc7a1\uc131\uacfc \ube44\uc6a9\uc744 \uc904\uc774\uba74\uc11c \uc6b4\uc601 \uc720\uc5f0\uc131\uc744 \ub192\uc785\ub2c8\ub2e4.<\/p>\n\n\n\n<p class=\"has-medium-font-size wp-block-paragraph\"><br>\uad11\ubc94\uc704\ud55c \ud615\uad11\uccb4 \ubc94\uc704\ub97c \uc5ec\uae30\ud558\uae30 \uc704\ud574 \uae4c\ub2e4\ub85c\uc6b4 561 nm \ud30c\uc7a5\uc744 \ud3ec\ud568\ud55c \ub113\uc740 \uc2a4\ud399\ud2b8\ub7fc \ud3ed<br>\ub3d9\uc801 \uc804\ub825 \uc804\ud658<br>\ud5a5\uc0c1\ub41c \uacf5\uac04 \ucf54\ud788\uc5b4\ub7f0\uc2a4 \ubc0f \ucd5c\uc18c\ud654\ub41c \ubaa8\ub2ec \ubd84\uc0b0<br>\ub2e8\uc77c \ubc0f \ub2e4\uc911 \ubaa8\ub4dc \uad11\uc12c\uc720 \uad6c\uc131 \uc635\uc158<br>\ub808\uc774\uc800 \ub77c\uc778\ub2f9 \ud655\uc7a5 \uac00\ub2a5\ud55c \uba40\ud2f0\uc640\ud2b8 \ucd9c\ub825<br>\ucd08\uace0\uc548\uc815\uc131 \ub808\uc774\uc800 \uc18c\uc2a4 \ubc0f \ub3c5\uc790\uc801\uc778 ULTRALOQ\u2122 \uae30\uc220<br>\ucd5c\uc801\uc758 \ubaa8\ub4dc \uc2a4\ud06c\ub7a8\ube14\ub9c1<br>\uc120\ud0dd \uac00\ub2a5\ud55c \ub0b4\uc7a5\ud615 \ube54 \uc131\ud615 \ubc0f \ub370\uc2a4\uc2a4\ud399\ud074\ub9c1 \ubaa8\ub4c8<\/p>\n\n\n\n<p class=\"has-medium-font-size wp-block-paragraph\"><\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link has-primary-blue-background-color has-background wp-element-button\" href=\"https:\/\/novanta.com\/precision-manufacturing\/contact\/application-test-request\/\">\uc751\uc6a9 \ud14c\uc2a4\ud2b8 \uc694\uccad<\/a><\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-%ec%82%ac%ec%96%91-2\" >\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 id=\"h-specifications\" class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\">\uc0ac\uc591<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\uc124\uba85 <\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\uc0ac\uc591 <\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\ud30c\uc7a5 \ubc0f \ucd9c\ub825\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t405nm \u2013 1064nm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\ub808\uc774\uc800 \ub77c\uc778 \uc218\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\ucd5c\ub300 10\uac1c\uc758 \ub808\uc774\uc800 \ub77c\uc778\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\ube54 \uc804\ub2ec\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\uc790\uc720 \uacf5\uac04 \ubc29\uc2dd \ub610\ub294 \uad11\uc12c\uc720 \uacb0\ud569 \ubc29\uc2dd \t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\ub3d9\uc801 \ubc94\uc704\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t10% ~ 100%\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\ubcc0\uc870 \uc18d\ub3c4\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\ub514\uc9c0\ud138 \ubc0f \uc544\ub0a0\ub85c\uadf8 \ubcc0\uc870\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\uc0c1\uc2b9\/\ud558\uac15 \uc2dc\uac04\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt; 0.1 ms \t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\uad11\uc12c\uc720 \ucf54\uc5b4 \uc9c1\uacbd\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u226550\u03bcm (\ub2e4\uc911 \ubaa8\ub4dc)\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\uad8c\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t8,70 cm\u00b3 \t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\ube54 \uc131\ud615 \uc635\uc158\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\uc120, \uc9c1\uc0ac\uac01\ud615, \uc815\uc0ac\uac01\ud615 \t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\uc7a1\ud2f0 \uc81c\uac70\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt; 10%\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-%eb%ac%b8%ec%84%9c-%eb%b0%8f-%eb%8b%a4%ec%9a%b4%eb%a1%9c%eb%93%9c-3\" >\n\t\t\t\t\t\n<div class=\"align wp-block-one-novanta-documents wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\n<div class=\"wp-one-novanta-table__filter one-novanta-filter-dropdown\" data-filter-column=\"2\">\n\n\t\t<button class=\"one-novanta-filter-dropdown__button wp-one-novanta-button wp-one-novanta-button--secondary\" aria-expanded=\"false\" type=\"button\">\n\t\t<span class=\"text\"><span class=\"one-novanta-filter-dropdown__selected\"><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value-prefix\"><\/span><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value\">\ud544\ud130\ub9c1 \uae30\uc900 \uc720\ud615<\/span><\/span><\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"12\" height=\"8\" viewbox=\"0 0 12 8\" fill=\"none\"><path fill=\"currentColor\" d=\"M1.41.297 6 4.877l4.59-4.58L12 1.707l-6 6-6-6L1.41.297Z\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t\n\t<ul class=\"one-novanta-filter-dropdown__dropdown-list is-hidden one-novanta-filter-dropdown__dropdown-list--left\" role=\"listbox\">\n\t\t<!-- Default option -->\n\t\t<li id=\"filter-option-0\" role=\"option\" class=\"selected wp-one-novanta-table__filter__option--default\">\ud544\ud130\ub9c1 \uae30\uc900 \uc720\ud615<\/li>\n\n\t\t<!-- Options from column. -->\n\t\t\t\t\t<li id=\"filter-option-1\" role=\"option\">\ub370\uc774\ud130\uc2dc\ud2b8<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-2\" role=\"option\">\uae30\uc220 \ucc38\uace0 \uc0ac\ud56d<\/li>\n\t\t\t\t<\/ul>\n<\/div>\n\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\ub2e4\uc6b4\ub85c\ub4dc<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\ub2e4\uc6b4\ub85c\ub4dc \uc720\ud615<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\uc5b8\uc5b4<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tFUSIONultra \uad6c\uc131 \uac00\ub2a5 \ub2e4\ud30c\uc7a5 \ub808\uc774\uc800 \uad11\uc6d0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\ub370\uc774\ud130\uc2dc\ud2b8\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/06\/Novanta_FUSIONultra_Data_Sheet_12.18.25.a-5.pdf\" target=\"_blank\">\uc601\uc5b4<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\uc9c0\ub2a5\ud615 \uad11\uc6d0 \uc5d4\uc9c4 \ud50c\ub7ab\ud3fc\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\uae30\uc220 \ucc38\uace0 \uc0ac\ud56d\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/06\/Novanta_Intelligent-_Light_Engine_Platforms_12.18.25.pdf\" target=\"_blank\">\uc601\uc5b4<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\n<\/rt-tabs>\n<\/div>\n<\/div>\n\n\n\n<p class=\"wp-block-paragraph\"><\/p>\n","protected":false},"excerpt":{"rendered":"<p><!-- wp:paragraph {\"fontSize\":\"medium\"} --><\/p>\n<p class=\"has-medium-font-size\"><strong>FUSIONultra \uad6c\uc131 \uac00\ub2a5\ud55c \ub2e4\uc911 \ud30c\uc7a5 \ub808\uc774\uc800 \uad11\uc6d0<\/strong><\/p>\n<p><!-- \/wp:paragraph --><\/p>\n<p><!-- wp:paragraph --><\/p>\n<p>FUSIONultra\ub294 \ub2f9\uc0ac\uc758 DPSS \ub808\uc774\uc800\uc640 \ub2e8\uc77c \ubaa8\ub4dc \ub2e4\uc774\uc624\ub4dc \ub808\uc774\uc800\ub97c \uc790\uc720\ub86d\uac8c \uc870\ud569\ud560 \uc218 \uc788\ub294 \uc720\uc5f0\ud55c \ubaa8\ub4c8\ud615 \ud50c\ub7ab\ud3fc\uc73c\ub85c, \uc120\ud0dd \uac00\ub2a5\ud55c \ube54 \uc131\ud615 \ubc0f \uc2a4\ud399\ud074 \uc81c\uac70 \ubaa8\ub4c8\uc744 \ud1b5\ud574 \ubcf5\uc7a1\ud55c \ubd84\uc11d \ubc0f \uc2e4\ud5d8 \uacb0\uacfc\ub97c \ucd5c\uc801\ud654\ud569\ub2c8\ub2e4.<\/p>\n<p><!-- \/wp:paragraph --><\/p>\n<p><!-- wp:paragraph --><\/p>\n<p>\ucc98\ub9ac\ub7c9\uc744 \uac00\uc18d\ud654\ud558\uace0, \uc870\uba85 \uade0\uc77c\uc131\uc744 \uadf9\ub300\ud654\ud558\uba70, \uc544\ud2f0\ud329\ud2b8\ub97c \uc81c\uac70\ud558\uae30 \uc704\ud574 OEM \ud1b5\ud569\uc5d0 \ud2b9\ud654\ub418\uc5b4 \uc124\uacc4\ub418\uc5c8\uc2b5\ub2c8\ub2e4. FUSIONultra\ub294 ULTRALOQ\u2122 \uae30\uc220\uacfc \uace0\ucd9c\ub825\uc744 \uacb0\ud569\ud558\uc5ec \ud0c0\uc758 \ucd94\uc885\uc744 \ubd88\ud5c8\ud558\ub294 \uc2e0\ub8b0\uc131\uc73c\ub85c \uc77c\uad00\ub41c \uacb0\uacfc\ub97c \uc81c\uacf5\ud569\ub2c8\ub2e4.<\/p>\n<p><!-- \/wp:paragraph --><\/p>\n","protected":false},"featured_media":399,"template":"","meta":{"_acf_changed":false,"is_product_deprecated":false,"new_product_name":"","new_product_url":"","override_cta_button":true,"cta_button_text":"\ub3d9\uc601\uc0c1 \ubcf4\uae30","cta_target":"cta_target","cta_button_link_type":"url","cta_button_url":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/fusionultra\/","footnotes":""},"product_type":[2],"product_cat":[22,134],"product_tag":[151,152,149],"class_list":["post-1765","product","type-product","status-publish","has-post-thumbnail","product_cat-22","product_cat-134","first","instock","shipping-taxable","product-type-simple"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>FUSIONultra \ub77c\uc774\ud2b8 \uc5d4\uc9c4 | Novanta Laser Solutions<\/title>\n<meta name=\"description\" content=\"FUSIONultra\ub294 \ucd08\uace0\uc18d \ub808\uc774\uc800\uc640 \uc5f0\uc18d\ud30c \ub808\uc774\uc800 \uc18c\uc2a4\ub97c \ub2e8\uc77c \uad11 \uc5d4\uc9c4 \ud50c\ub7ab\ud3fc\uc5d0 \uacb0\ud569\ud55c \uc81c\ud488\uc73c\ub85c, OEM\uc6a9 \uc774\ubbf8\uc9d5 \ubc0f \uacc4\uce21 \uc2dc\uc2a4\ud15c\uc5d0 \ucd5c\uc801\ud654\ub418\uc5b4 \uc124\uacc4\ub418\uc5c8\uc2b5\ub2c8\ub2e4.\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/fusionultra\/\" \/>\n<meta property=\"og:locale\" content=\"ko_KR\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"FUSIONultra\" \/>\n<meta property=\"og:description\" content=\"FUSIONultra\ub294 \ucd08\uace0\uc18d \ub808\uc774\uc800\uc640 \uc5f0\uc18d\ud30c \ub808\uc774\uc800 \uc18c\uc2a4\ub97c \ub2e8\uc77c \uad11 \uc5d4\uc9c4 \ud50c\ub7ab\ud3fc\uc5d0 \uacb0\ud569\ud55c \uc81c\ud488\uc73c\ub85c, OEM\uc6a9 \uc774\ubbf8\uc9d5 \ubc0f \uacc4\uce21 \uc2dc\uc2a4\ud15c\uc5d0 \ucd5c\uc801\ud654\ub418\uc5b4 \uc124\uacc4\ub418\uc5c8\uc2b5\ub2c8\ub2e4.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/fusionultra\/\" \/>\n<meta property=\"og:site_name\" content=\"Precision Manufacturing\" \/>\n<meta property=\"article:modified_time\" content=\"2026-10-08T12:21:04+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200,640\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"640\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"2\ubd84\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/\uc81c\ud488\\\/fusionultra\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/\uc81c\ud488\\\/fusionultra\\\/\",\"name\":\"FUSIONultra \ub77c\uc774\ud2b8 \uc5d4\uc9c4 | Novanta Laser Solutions\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/\uc81c\ud488\\\/fusionultra\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/\uc81c\ud488\\\/fusionultra\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg\",\"datePublished\":\"2026-05-18T22:14:47+00:00\",\"dateModified\":\"2026-10-08T12:21:04+00:00\",\"description\":\"FUSIONultra\ub294 \ucd08\uace0\uc18d \ub808\uc774\uc800\uc640 \uc5f0\uc18d\ud30c \ub808\uc774\uc800 \uc18c\uc2a4\ub97c \ub2e8\uc77c \uad11 \uc5d4\uc9c4 \ud50c\ub7ab\ud3fc\uc5d0 \uacb0\ud569\ud55c \uc81c\ud488\uc73c\ub85c, OEM\uc6a9 \uc774\ubbf8\uc9d5 \ubc0f \uacc4\uce21 \uc2dc\uc2a4\ud15c\uc5d0 \ucd5c\uc801\ud654\ub418\uc5b4 \uc124\uacc4\ub418\uc5c8\uc2b5\ub2c8\ub2e4.\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/\uc81c\ud488\\\/fusionultra\\\/#breadcrumb\"},\"inLanguage\":\"ko-KR\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/\uc81c\ud488\\\/fusionultra\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"ko-KR\",\"@id\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/\uc81c\ud488\\\/fusionultra\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg\",\"width\":1920,\"height\":640},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/\uc81c\ud488\\\/fusionultra\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Shop\",\"item\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/shop\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"FUSIONultra\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/\",\"name\":\"Precision Manufacturing\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"ko-KR\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"FUSIONultra \ub77c\uc774\ud2b8 \uc5d4\uc9c4 | Novanta Laser Solutions","description":"FUSIONultra\ub294 \ucd08\uace0\uc18d \ub808\uc774\uc800\uc640 \uc5f0\uc18d\ud30c \ub808\uc774\uc800 \uc18c\uc2a4\ub97c \ub2e8\uc77c \uad11 \uc5d4\uc9c4 \ud50c\ub7ab\ud3fc\uc5d0 \uacb0\ud569\ud55c \uc81c\ud488\uc73c\ub85c, OEM\uc6a9 \uc774\ubbf8\uc9d5 \ubc0f \uacc4\uce21 \uc2dc\uc2a4\ud15c\uc5d0 \ucd5c\uc801\ud654\ub418\uc5b4 \uc124\uacc4\ub418\uc5c8\uc2b5\ub2c8\ub2e4.","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/fusionultra\/","og_locale":"ko_KR","og_type":"article","og_title":"FUSIONultra","og_description":"FUSIONultra\ub294 \ucd08\uace0\uc18d \ub808\uc774\uc800\uc640 \uc5f0\uc18d\ud30c \ub808\uc774\uc800 \uc18c\uc2a4\ub97c \ub2e8\uc77c \uad11 \uc5d4\uc9c4 \ud50c\ub7ab\ud3fc\uc5d0 \uacb0\ud569\ud55c \uc81c\ud488\uc73c\ub85c, OEM\uc6a9 \uc774\ubbf8\uc9d5 \ubc0f \uacc4\uce21 \uc2dc\uc2a4\ud15c\uc5d0 \ucd5c\uc801\ud654\ub418\uc5b4 \uc124\uacc4\ub418\uc5c8\uc2b5\ub2c8\ub2e4.","og_url":"https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/fusionultra\/","og_site_name":"Precision Manufacturing","article_modified_time":"2026-10-08T12:21:04+00:00","og_image":[{"width":1200,"height":640,"url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200,640","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"2\ubd84"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/fusionultra\/","url":"https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/fusionultra\/","name":"FUSIONultra \ub77c\uc774\ud2b8 \uc5d4\uc9c4 | Novanta Laser Solutions","isPartOf":{"@id":"https:\/\/novanta.com\/ko\/precision-manufacturing\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/fusionultra\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/fusionultra\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg","datePublished":"2026-05-18T22:14:47+00:00","dateModified":"2026-10-08T12:21:04+00:00","description":"FUSIONultra\ub294 \ucd08\uace0\uc18d \ub808\uc774\uc800\uc640 \uc5f0\uc18d\ud30c \ub808\uc774\uc800 \uc18c\uc2a4\ub97c \ub2e8\uc77c \uad11 \uc5d4\uc9c4 \ud50c\ub7ab\ud3fc\uc5d0 \uacb0\ud569\ud55c \uc81c\ud488\uc73c\ub85c, OEM\uc6a9 \uc774\ubbf8\uc9d5 \ubc0f \uacc4\uce21 \uc2dc\uc2a4\ud15c\uc5d0 \ucd5c\uc801\ud654\ub418\uc5b4 \uc124\uacc4\ub418\uc5c8\uc2b5\ub2c8\ub2e4.","breadcrumb":{"@id":"https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/fusionultra\/#breadcrumb"},"inLanguage":"ko-KR","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/fusionultra\/"]}]},{"@type":"ImageObject","inLanguage":"ko-KR","@id":"https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/fusionultra\/#primaryimage","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg","width":1920,"height":640},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/fusionultra\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/ko\/precision-manufacturing\/"},{"@type":"ListItem","position":2,"name":"Shop","item":"https:\/\/novanta.com\/ko\/precision-manufacturing\/shop\/"},{"@type":"ListItem","position":3,"name":"FUSIONultra"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/ko\/precision-manufacturing\/#website","url":"https:\/\/novanta.com\/ko\/precision-manufacturing\/","name":"Precision Manufacturing","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/ko\/precision-manufacturing\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"ko-KR"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/ko\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1765","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/ko\/precision-manufacturing\/wp-json\/wp\/v2\/product"}],"about":[{"href":"https:\/\/novanta.com\/ko\/precision-manufacturing\/wp-json\/wp\/v2\/types\/product"}],"version-history":[{"count":1,"href":"https:\/\/novanta.com\/ko\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1765\/revisions"}],"predecessor-version":[{"id":1942,"href":"https:\/\/novanta.com\/ko\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1765\/revisions\/1942"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/ko\/precision-manufacturing\/wp-json\/wp\/v2\/media\/399"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/ko\/precision-manufacturing\/wp-json\/wp\/v2\/media?parent=1765"}],"wp:term":[{"taxonomy":"product_type","embeddable":true,"href":"https:\/\/novanta.com\/ko\/precision-manufacturing\/wp-json\/wp\/v2\/product_type?post=1765"},{"taxonomy":"product_cat","embeddable":true,"href":"https:\/\/novanta.com\/ko\/precision-manufacturing\/wp-json\/wp\/v2\/product_cat?post=1765"},{"taxonomy":"product_tag","embeddable":true,"href":"https:\/\/novanta.com\/ko\/precision-manufacturing\/wp-json\/wp\/v2\/product_tag?post=1765"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}