{"id":1769,"date":"2026-05-18T22:20:47","date_gmt":"2026-05-18T22:20:47","guid":{"rendered":"https:\/\/novanta.com\/ko\/precision-manufacturing\/product\/%ec%a0%81%eb%b6%84%ea%b8%b0-%ed%8c%a8%ed%82%a4%ec%a7%80\/"},"modified":"2026-10-08T12:21:39","modified_gmt":"2026-10-08T12:21:39","slug":"%ec%a0%81%eb%b6%84%ea%b8%b0-%ed%8c%a8%ed%82%a4%ec%a7%80","status":"publish","type":"product","link":"https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/%ec%a0%81%eb%b6%84%ea%b8%b0-%ed%8c%a8%ed%82%a4%ec%a7%80\/","title":{"rendered":"\ud1b5\ud569 \ud328\ud0a4\uc9c0"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--small\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"560\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=320%2C107&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=400%2C133&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=840%2C280&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200%2C400&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1680%2C560&amp;quality=85&amp;strip=all 1680w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-bottom\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\t\ub808\uc774\uc800 \ud558\uc704 \uc2dc\uc2a4\ud15c\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\t\ud1b5\ud569 \ud328\ud0a4\uc9c0\t\t<\/h1>\n\n\t\t<p><\/p>\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\"><\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"all-features\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<rt-tabs class=\"novanta-tabs-wrapper\" current-tab=\"tab-%ea%b0%9c%ec%9a%94-%eb%b0%8f-%ec%a3%bc%ec%9a%94-%ea%b8%b0%eb%8a%a5-1\" >\n\n\t<rt-tabs-nav class=\"novanta-tabs-nav\">\n\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\"  active=\"yes\">\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%ea%b0%9c%ec%9a%94-%eb%b0%8f-%ec%a3%bc%ec%9a%94-%ea%b8%b0%eb%8a%a5-1\">\uac1c\uc694 \ubc0f \uc8fc\uc694 \uae30\ub2a5<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%eb%ac%b8%ec%84%9c-%eb%b0%8f-%eb%8b%a4%ec%9a%b4%eb%a1%9c%eb%93%9c-2\">\ubb38\uc11c \ubc0f \ub2e4\uc6b4\ub85c\ub4dc<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-co%e2%82%82-%eb%a0%88%ec%9d%b4%ec%a0%80-%ec%86%8c%ec%8a%a4-3\">CO\u2082 \ub808\uc774\uc800 \uc18c\uc2a4<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-2%ec%b6%95-%ec%8a%a4%ec%ba%94-%ed%97%a4%eb%93%9c-4\">2\ucd95 \uc2a4\uce94 \ud5e4\ub4dc<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-3%ec%b6%95-%ec%8a%a4%ec%ba%94-%ed%97%a4%eb%93%9c-5\">3\ucd95 \uc2a4\uce94 \ud5e4\ub4dc<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t<\/rt-tabs-nav>\n\n\t\t\t\t\t<rt-tabs-tab id=\"tab-%ea%b0%9c%ec%9a%94-%eb%b0%8f-%ec%a3%bc%ec%9a%94-%ea%b8%b0%eb%8a%a5-1\"  open=\"yes\">\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"two-columns--media-align-left wp-block-one-novanta-fifty-fifty-wrapper two-columns two-columns--vertical-align-top\">\n\t\n<div class=\"two-columns__column\">\n\t<h2 class=\"one-novanta-50-50-wrapper__heading has-xx-large-font-size\">\uac1c\uc694<\/h2><\/div>\n\n<div class=\"two-columns__column\">\n\t\n<div class=\"wp-block-one-novanta-fifty-fifty-wrapper alignfull\">\n<p class=\"has-medium-font-size wp-block-paragraph\">\uc0c8\ub85c\uc6b4 \uad6c\uc131 \uac00\ub2a5\ud55c \ub808\uc774\uc800 \uac00\uacf5 \ud1b5\ud569 \ud328\ud0a4\uc9c0\ub294 OEM(\uc8fc\ubb38\uc790 \uc0c1\ud45c \ubd80\ucc29 \uc0dd\uc0b0) \uc5c5\uccb4\uc640 \uc2dc\uc2a4\ud15c \ud1b5\ud569\uc5c5\uccb4\uac00 \uc790\uc0ac\uc758 \uae30\uacc4 \ubc0f \uc778\ub77c\uc778 \ub808\uc774\uc800 \uac00\uacf5 \uc2dc\uc2a4\ud15c\uc744 \ub354 \ube60\ub974\uace0 \uc27d\uac8c \uac00\ub3d9\ud560 \uc218 \uc788\ub3c4\ub85d \uc9c0\uc6d0\ud569\ub2c8\ub2e4. \uacf5\uc7a5\uc5d0\uc11c \ubbf8\ub9ac \uc815\ub82c \ubc0f \ubcf4\uc815\ub41c \uc774 \uc644\uc804\ud55c \ud558\uc704 \uc2dc\uc2a4\ud15c\uc5d0\ub294 CO\u2082 \ub808\uc774\uc800 \uc18c\uc2a4, \uc2a4\uce94 \ud5e4\ub4dc, \ucee8\ud2b8\ub864\ub7ec, \uc18c\ud504\ud2b8\uc6e8\uc5b4, \ube54 \uc775\uc2a4\ud32c\ub354, \uc5f0\uacb0 \ucf00\uc774\ube14 \ubc0f \uc7a5\ucc29 \ud558\ub4dc\uc6e8\uc5b4\uac00 \ubaa8\ub450 \ud3ec\ud568\ub418\uc5b4 \uc788\uc73c\uba70, \ubaa8\ub4e0 \uad6c\uc131 \uc694\uc18c\ub294 \ub2e8\uc77c \uacf5\uae09\ucc98\uc5d0\uc11c \uc81c\uacf5\ub429\ub2c8\ub2e4.<\/p>\n\n\n\n<p class=\"has-medium-font-size wp-block-paragraph\">OEM \ubc0f \uc2dc\uc2a4\ud15c \ud1b5\ud569\uc5c5\uccb4\uc758 \uacbd\uc6b0, \uc774 \ud1b5\ud569 \ud328\ud0a4\uc9c0\ub97c \uc0ac\uc6a9\ud558\uba74 \ubcc4\ub3c4\uc758 \uacf5\uae09\uc5c5\uccb4\uc5d0\uc11c \uc81c\uacf5\ud558\ub294 \uac1c\ubcc4 \ubd80\ud488\uc744 \ud1b5\ud569\ud558\ub294 \ub370 \uc77c\ubc18\uc801\uc73c\ub85c \uc18c\uc694\ub418\ub294 \uadc0\uc911\ud55c \uc2dc\uac04\uacfc \uc790\uc6d0\uc744 \uc808\uc57d\ud560 \uc218 \uc788\uc2b5\ub2c8\ub2e4. CO\u2082 \ub808\uc774\uc800 \uac00\uacf5 \uc2dc\uc2a4\ud15c\uc744 \uc704\ud55c \uac1c\ubcc4 \ubd80\ud488\uc758 \uc870\ub2ec, \uc124\uacc4, \uc815\ub82c \ubc0f \uc9c0\uc6d0\uacfc \uad00\ub828\ub41c \uc5b4\ub824\uc6c0\uc740 Novanta \ub808\uc774\uc800 \uac00\uacf5 \ud1b5\ud569 \ud328\ud0a4\uc9c0\ub97c \ud1b5\ud574 \ud574\uacb0\ub429\ub2c8\ub2e4. \ub610\ud55c, \uc774 \ud1b5\ud569 \ud328\ud0a4\uc9c0\ub294 \uc5c5\uacc4 \ucd5c\uace0\uc758 \ub808\uc774\uc800 \ucee8\ud2b8\ub864\ub7ec \ubc0f \uc18c\ud504\ud2b8\uc6e8\uc5b4 \ud328\ud0a4\uc9c0\uc778 Novanta ScanMaster\u2122 \ucee8\ud2b8\ub864\ub7ec(SMC)\uc640 ScanMaster\u2122 \ub514\uc790\uc774\ub108(SMD)\ub85c \uae30\ub2a5\uc774 \uac15\ud654\ub418\uc5c8\uc2b5\ub2c8\ub2e4.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link has-primary-blue-background-color has-background wp-element-button\" href=\"https:\/\/novanta.com\/ko\/precision-manufacturing\/%eb%ac%b8%ec%9d%98%ed%95%98%ea%b8%b0\/%ec%95%a0%ed%94%8c%eb%a6%ac%ec%bc%80%ec%9d%b4%ec%85%98-%ed%85%8c%ec%8a%a4%ed%8a%b8-%ec%9a%94%ec%b2%ad\/\">\uc560\ud50c\ub9ac\ucf00\uc774\uc158 \ud14c\uc2a4\ud2b8 \uc694\uccad<\/a><\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-%eb%ac%b8%ec%84%9c-%eb%b0%8f-%eb%8b%a4%ec%9a%b4%eb%a1%9c%eb%93%9c-2\" >\n\t\t\t\t\t\n<div class=\"align wp-block-one-novanta-documents wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\n<div class=\"wp-one-novanta-table__filter one-novanta-filter-dropdown\" data-filter-column=\"2\">\n\n\t\t<button class=\"one-novanta-filter-dropdown__button wp-one-novanta-button wp-one-novanta-button--secondary\" aria-expanded=\"false\" type=\"button\">\n\t\t<span class=\"text\"><span class=\"one-novanta-filter-dropdown__selected\"><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value-prefix\"><\/span><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value\">\ud544\ud130\ub9c1 \uae30\uc900 \uc720\ud615<\/span><\/span><\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"12\" height=\"8\" viewbox=\"0 0 12 8\" fill=\"none\"><path fill=\"currentColor\" d=\"M1.41.297 6 4.877l4.59-4.58L12 1.707l-6 6-6-6L1.41.297Z\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t\n\t<ul class=\"one-novanta-filter-dropdown__dropdown-list is-hidden one-novanta-filter-dropdown__dropdown-list--left\" role=\"listbox\">\n\t\t<!-- Default option -->\n\t\t<li id=\"filter-option-0\" role=\"option\" class=\"selected wp-one-novanta-table__filter__option--default\">\ud544\ud130\ub9c1 \uae30\uc900 \uc720\ud615<\/li>\n\n\t\t<!-- Options from column. -->\n\t\t\t\t\t<li id=\"filter-option-1\" role=\"option\">\ub370\uc774\ud130\uc2dc\ud2b8<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-2\" role=\"option\">\ube60\ub978 \uc2dc\uc791 \uac00\uc774\ub4dc<\/li>\n\t\t\t\t<\/ul>\n<\/div>\n\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\ub2e4\uc6b4\ub85c\ub4dc<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\ub2e4\uc6b4\ub85c\ub4dc \uc720\ud615<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\uc5b8\uc5b4<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\ud1b5\ud569\uae30 \ud328\ud0a4\uc9c0 \ub370\uc774\ud130\uc2dc\ud2b8\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\ub370\uc774\ud130\uc2dc\ud2b8\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta-Integrator-Package-Datasheet.pdf\" target=\"_blank\">\uc601\uc5b4<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\ud1b5\ud569 \uc194\ub8e8\uc158 \ud328\ud0a4\uc9c0 \ube60\ub978 \uc2dc\uc791 \uac00\uc774\ub4dc versia\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\ube60\ub978 \uc2dc\uc791 \uac00\uc774\ub4dc\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/06\/IntegratorPackageQuickStartGuide_VERSIA-2.pdf\" target=\"_blank\">\uc601\uc5b4<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\ud1b5\ud569 \ud328\ud0a4\uc9c0 \ube60\ub978 \uc2dc\uc791 \uac00\uc774\ub4dc MOVIA\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\ube60\ub978 \uc2dc\uc791 \uac00\uc774\ub4dc\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/06\/Integrator-Package-Quick-Start-Guide_MOVIA_10.7.25-2.pdf\" target=\"_blank\">\uc601\uc5b4<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-co%e2%82%82-%eb%a0%88%ec%9d%b4%ec%a0%80-%ec%86%8c%ec%8a%a4-3\" >\n\t\t\t\t\t\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\uac00\uc871\u00a0<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\uc804\ub825 (W)\u00a0<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\ud30c\uc7a5 (\u00b5m)\u00a0<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\ub0c9\uac01<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t48 \uc2dc\ub9ac\uc988\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t8 &#8211; 10\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t9.3, 10.6\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\uacf5\uae30, \ubb3c\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tv \uc2dc\ub9ac\uc988\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t30\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t9.3, 10.2, 10.6\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\uacf5\uae30, \ubb3c, \ud32c\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tvi \uc2dc\ub9ac\uc988*\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t30\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t9.3, 10.2, 10.6\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\uacf5\uae30, \ubb3c, \ud32c\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tti \uc2dc\ub9ac\uc988\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t60, 80, 100\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t9.3, 10.2, 10.6\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\uacf5\uae30, \ubb3c, \ud32c\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tf \uc2dc\ub9ac\uc988\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t200\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t10.2, 10.6\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\ubb3c\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\ti \uc2dc\ub9ac\uc988\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t400\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t10.2, 10.6\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\ubb3c\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tp \uc2dc\ub9ac\uc988*\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\ud3c9\uade0 100~150 \/ \ucd5c\ub300 300~600, \ud3c9\uade0 250<br><br> \/ \ucd5c\ub300<br><br> 750~800, \ud3c9\uade0 400 \/ \ucd5c\ub300 1000\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t9.3, 10.2, 10.6, 10<br><br><br>.2, 10.6, <br><br><br>10.6\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\ubb3c<br><br><br>, \ubb3c<br><br><br>, \ubb3c\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\t\t\t<figcaption class=\"wp-one-novanta-table__caption\">* &#8211; \uc120\ud0dd\ud55c \ubaa8\ub378\uc5d0 \ub530\ub77c \ud30c\uc7a5 \uc635\uc158\uc774 \ub2ec\ub77c\uc9d1\ub2c8\ub2e4.<\/figcaption>\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-2%ec%b6%95-%ec%8a%a4%ec%ba%94-%ed%97%a4%eb%93%9c-4\" >\n\t\t\t\t\t\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\uc2a4\uce94 \ud5e4\ub4dc<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\uc791\ub3d9 \uac70\ub9ac\u00b9<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\uc0ac\uc6a9 \uac00\ub2a5\ud55c \uc815\uc0ac\uac01\ud615<br>\ud544\ub4dc \ud06c\uae30<br>(mm\u00b2)<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\uc77c\ubc18\uc801\uc778 \uc2a4\ud31f \ud06c\uae30\u00b2<br>(\u00b5m)<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\uc77c\ubc18\uc801\uc778 \ud53c\uc0ac\uacc4 \uc2ec\ub3c4<br><br>(mm)<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMOVIA\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t100\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00a0\u00a065 \u00d7 65\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t240\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b1 3.5\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMOVIA\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t200\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t130 \u00d7 130\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t485\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b1 14\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMOVIA\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t300\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t195 \u00d7 195\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t730\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b1 32\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tVERSIA\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t100\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t67 \u00d7 67\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t175\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b1 1.75\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tVERSIA\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t200\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t135 \u00d7 135\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t350\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b1 7.5\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tVERSIA\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t300\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t205 \u00d7 205\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t525\u00a0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b1 16\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\t\t\t<figcaption class=\"wp-one-novanta-table__caption\">1 \u2013 \uc791\ub3d9 \uac70\ub9ac\ub294 \uc2a4\uce90\ub108 \ubcf8\uccb4 \ud558\ub2e8\uc5d0\uc11c \uc791\ub3d9 \uc601\uc5ed\uae4c\uc9c0\uc758 \uc77c\ubc18\uc801\uc778 \uac70\ub9ac\ub97c \ub098\ud0c0\ub0c5\ub2c8\ub2e4. \uc2e4\uc81c \uac12\uc740 \ucd5c\ub300 \u00b13%\uae4c\uc9c0<br>\ub2ec\ub77c\uc9c8 \uc218 \uc788\uc2b5\ub2c8\ub2e4. 2 \u2013 \uc2a4\ud31f \ud06c\uae30\ub294 \uc77c\ubc18\uc801\uc778 \ube54 \uc9c1\uacbd\uc744 \uac00\uc9c4 \ud3c9\ud589 \uac00\uc6b0\uc2dc\uc548 \ube54\uc758 \uacbd\uc6b0, M\u00b2 = 1.2\uc77c \ub54c\uc758 \uc9c1\uacbd\uc744 \ub098\ud0c0\ub0c5\ub2c8\ub2e4.<\/figcaption>\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-3%ec%b6%95-%ec%8a%a4%ec%ba%94-%ed%97%a4%eb%93%9c-5\" >\n\t\t\t\t\t\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\uc2a4\uce94 \ud5e4\ub4dc<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\uc791\ub3d9 \uac70\ub9ac\u00b9<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">2\ucc28\uc6d0 \ud544\ub4dc \ud06c\uae30<br>(mm)<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\uc77c\ubc18\uc801\uc778 \uc2a4\ud31f \ud06c\uae30\u00b2<br>(\u00b5m)<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tVECTRIA SD\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\uc9e7\uc740 \uae00: 250<br>, \uc77c\ubc18\uc801\uc778 \uae00: 500<br>, \uae34 \uae00: 700\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\uc9e7\uc740 \uacbd\uc6b0: 266<br>, \uc77c\ubc18\uc801\uc778 \uacbd\uc6b0: 500<br>, \uae34 \uacbd\uc6b0: 686\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\uc9e7\uc740 \ubc84\uc804: 349<br>\uc77c\ubc18 \ubc84\uc804: 579<br>\uae34 \ubc84\uc804: 764\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tVECTRIA LD\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\uc9e7\uc740 \uae38\uc774: 450<br>, \uc77c\ubc18 \uae38\uc774: 1000<br>, \uae34 \uae38\uc774: 1750\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\uc9e7\uc740 \ubc84\uc804: 453<br>\uc77c\ubc18 \ubc84\uc804: 966<br>\uae34 \ubc84\uc804: 1374\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\uc9e7\uc740 \uacbd\uc6b0: 533<br>, \uc77c\ubc18\uc801\uc778 \uacbd\uc6b0: 1045<br>, \uae34 \uacbd\uc6b0: 1370\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\t\t\t<figcaption class=\"wp-one-novanta-table__caption\">1 \u2013 \uc791\ub3d9 \uac70\ub9ac\ub294 \uc2a4\uce90\ub108 \ubcf8\uccb4 \ud558\ub2e8\uc5d0\uc11c \uc791\ub3d9 \uc601\uc5ed\uae4c\uc9c0\uc758 \uc77c\ubc18\uc801\uc778 \uac70\ub9ac\ub97c \ub098\ud0c0\ub0c5\ub2c8\ub2e4. \uc2e4\uc81c \uac12\uc740 \ucd5c\ub300 \u00b13%\uae4c\uc9c0<br>\ub2ec\ub77c\uc9c8 \uc218 \uc788\uc2b5\ub2c8\ub2e4. 2 \u2013 \uc2a4\ud31f \ud06c\uae30\ub294 \uc77c\ubc18\uc801\uc778 \ube54 \uc9c1\uacbd\uc744 \uac00\uc9c4 \ud3c9\ud589 \uac00\uc6b0\uc2dc\uc548 \ube54\uc758 \uacbd\uc6b0, M\u00b2 = 1.2\uc77c \ub54c\uc758 \uc9c1\uacbd\uc744 \ub098\ud0c0\ub0c5\ub2c8\ub2e4.<\/figcaption>\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\n<\/rt-tabs>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<h3 id=\"h-configurable-co2-laser-and-scan-head-sub-system-simplifies-integration\" class=\"wp-block-heading\">\uad6c\uc131 \uac00\ub2a5\ud55c CO\u2082 \ub808\uc774\uc800 \ubc0f \uc2a4\uce94 \ud5e4\ub4dc \uc11c\ube0c\uc2dc\uc2a4\ud15c\uc73c\ub85c \ud1b5\ud569\uc774 \uac04\uc18c\ud654\ub429\ub2c8\ub2e4<\/h3>\n<p>Novanta\uc758 \uc0c8\ub85c\uc6b4 \uad6c\uc131 \uac00\ub2a5\ud55c \ub808\uc774\uc800 \uac00\uacf5 \ud328\ud0a4\uc9c0\ub294 OEM \ubc0f \uc2dc\uc2a4\ud15c \ud1b5\ud569\uc5c5\uccb4\uac00 \uc790\uc0ac\uc758 \uae30\uacc4\uc640 \uc778\ub77c\uc778 \ub808\uc774\uc800 \uac00\uacf5 \uc2dc\uc2a4\ud15c\uc744 \ub354 \ube60\ub974\uace0 \uc27d\uac8c \uac00\ub3d9\ud560 \uc218 \uc788\ub3c4\ub85d \uc9c0\uc6d0\ud569\ub2c8\ub2e4. \uc5c5\uacc4 \ucd5c\uace0\uc758 \ubd80\ud488\uc744 \ub2e8\uc77c \uacf5\uae09\ucc98\uc5d0\uc11c \uc81c\uacf5\ud558\ub294 \uac80\uc99d\ub418\uace0 \uacac\uace0\ud55c \ub808\uc774\uc800 \uac00\uacf5 \ud558\uc704 \uc2dc\uc2a4\ud15c \ud328\ud0a4\uc9c0\ub97c \ud1b5\ud574 \uadc0\uc911\ud55c \ud1b5\ud569 \uc2dc\uac04\uacfc \uc790\uc6d0\uc744 \uc808\uc57d\ud558\uc2ed\uc2dc\uc624.<\/p>\n","protected":false},"featured_media":399,"template":"","meta":{"_acf_changed":false,"is_product_deprecated":false,"new_product_name":"","new_product_url":"","override_cta_button":true,"cta_button_text":"\ub3d9\uc601\uc0c1 \ubcf4\uae30","cta_target":"tab-documents-downloads-2","cta_button_link_type":"url","cta_button_url":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/laser-sub-system\/","footnotes":""},"product_type":[2],"product_cat":[23,134],"product_tag":[156,152,157],"class_list":["post-1769","product","type-product","status-publish","has-post-thumbnail","product_cat-co-","product_cat-134","first","instock","shipping-taxable","product-type-simple"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>\ub808\uc774\uc800 \ud1b5\ud569 \ud328\ud0a4\uc9c0 | Novanta Laser Solutions<\/title>\n<meta name=\"description\" content=\"\ub178\ubc18\ud0c0\uc758 \ud1b5\ud569 \ud328\ud0a4\uc9c0\ub294 \ub808\uc774\uc800 \ube54 \ud655\uc7a5\uae30\uc640 \ube54 \uc870\ud5a5 \uc2dc\uc2a4\ud15c, \uc2a4\uce94 \ud5e4\ub4dc\ub97c \ud558\ub098\uc758 \uc0ac\uc804 \uc124\uacc4\ub41c \ud50c\ub7ab\ud3fc\uc5d0 \uacb0\ud569\ud558\uc5ec \ud1b5\ud569 \uacfc\uc815\uc744 \ub354\uc6b1 \uc2e0\uc18d\ud558\uac8c \uc9c4\ud589\ud560 \uc218 \uc788\ub3c4\ub85d \ud569\ub2c8\ub2e4.\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/\uc801\ubd84\uae30-\ud328\ud0a4\uc9c0\/\" \/>\n<meta property=\"og:locale\" content=\"ko_KR\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"\ud1b5\ud569 \ud328\ud0a4\uc9c0\" \/>\n<meta property=\"og:description\" content=\"\ub178\ubc18\ud0c0\uc758 \ud1b5\ud569 \ud328\ud0a4\uc9c0\ub294 \ub808\uc774\uc800 \ube54 \ud655\uc7a5\uae30\uc640 \ube54 \uc870\ud5a5 \uc2dc\uc2a4\ud15c, \uc2a4\uce94 \ud5e4\ub4dc\ub97c \ud558\ub098\uc758 \uc0ac\uc804 \uc124\uacc4\ub41c \ud50c\ub7ab\ud3fc\uc5d0 \uacb0\ud569\ud558\uc5ec \ud1b5\ud569 \uacfc\uc815\uc744 \ub354\uc6b1 \uc2e0\uc18d\ud558\uac8c \uc9c4\ud589\ud560 \uc218 \uc788\ub3c4\ub85d \ud569\ub2c8\ub2e4.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/\uc801\ubd84\uae30-\ud328\ud0a4\uc9c0\/\" \/>\n<meta property=\"og:site_name\" content=\"Precision Manufacturing\" \/>\n<meta property=\"article:modified_time\" content=\"2026-10-08T12:21:39+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200,640\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"640\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"1\ubd84\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/\uc81c\ud488\\\/%ec%a0%81%eb%b6%84%ea%b8%b0-%ed%8c%a8%ed%82%a4%ec%a7%80\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/\uc81c\ud488\\\/%ec%a0%81%eb%b6%84%ea%b8%b0-%ed%8c%a8%ed%82%a4%ec%a7%80\\\/\",\"name\":\"\ub808\uc774\uc800 \ud1b5\ud569 \ud328\ud0a4\uc9c0 | Novanta Laser Solutions\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/\uc81c\ud488\\\/%ec%a0%81%eb%b6%84%ea%b8%b0-%ed%8c%a8%ed%82%a4%ec%a7%80\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/\uc81c\ud488\\\/%ec%a0%81%eb%b6%84%ea%b8%b0-%ed%8c%a8%ed%82%a4%ec%a7%80\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg\",\"datePublished\":\"2026-05-18T22:20:47+00:00\",\"dateModified\":\"2026-10-08T12:21:39+00:00\",\"description\":\"\ub178\ubc18\ud0c0\uc758 \ud1b5\ud569 \ud328\ud0a4\uc9c0\ub294 \ub808\uc774\uc800 \ube54 \ud655\uc7a5\uae30\uc640 \ube54 \uc870\ud5a5 \uc2dc\uc2a4\ud15c, \uc2a4\uce94 \ud5e4\ub4dc\ub97c \ud558\ub098\uc758 \uc0ac\uc804 \uc124\uacc4\ub41c \ud50c\ub7ab\ud3fc\uc5d0 \uacb0\ud569\ud558\uc5ec \ud1b5\ud569 \uacfc\uc815\uc744 \ub354\uc6b1 \uc2e0\uc18d\ud558\uac8c \uc9c4\ud589\ud560 \uc218 \uc788\ub3c4\ub85d \ud569\ub2c8\ub2e4.\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/\uc81c\ud488\\\/%ec%a0%81%eb%b6%84%ea%b8%b0-%ed%8c%a8%ed%82%a4%ec%a7%80\\\/#breadcrumb\"},\"inLanguage\":\"ko-KR\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/\uc81c\ud488\\\/%ec%a0%81%eb%b6%84%ea%b8%b0-%ed%8c%a8%ed%82%a4%ec%a7%80\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"ko-KR\",\"@id\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/\uc81c\ud488\\\/%ec%a0%81%eb%b6%84%ea%b8%b0-%ed%8c%a8%ed%82%a4%ec%a7%80\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg\",\"width\":1920,\"height\":640},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/\uc81c\ud488\\\/%ec%a0%81%eb%b6%84%ea%b8%b0-%ed%8c%a8%ed%82%a4%ec%a7%80\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Shop\",\"item\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/shop\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"\ud1b5\ud569 \ud328\ud0a4\uc9c0\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/\",\"name\":\"Precision Manufacturing\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/ko\\\/precision-manufacturing\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"ko-KR\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"\ub808\uc774\uc800 \ud1b5\ud569 \ud328\ud0a4\uc9c0 | Novanta Laser Solutions","description":"\ub178\ubc18\ud0c0\uc758 \ud1b5\ud569 \ud328\ud0a4\uc9c0\ub294 \ub808\uc774\uc800 \ube54 \ud655\uc7a5\uae30\uc640 \ube54 \uc870\ud5a5 \uc2dc\uc2a4\ud15c, \uc2a4\uce94 \ud5e4\ub4dc\ub97c \ud558\ub098\uc758 \uc0ac\uc804 \uc124\uacc4\ub41c \ud50c\ub7ab\ud3fc\uc5d0 \uacb0\ud569\ud558\uc5ec \ud1b5\ud569 \uacfc\uc815\uc744 \ub354\uc6b1 \uc2e0\uc18d\ud558\uac8c \uc9c4\ud589\ud560 \uc218 \uc788\ub3c4\ub85d \ud569\ub2c8\ub2e4.","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/\uc801\ubd84\uae30-\ud328\ud0a4\uc9c0\/","og_locale":"ko_KR","og_type":"article","og_title":"\ud1b5\ud569 \ud328\ud0a4\uc9c0","og_description":"\ub178\ubc18\ud0c0\uc758 \ud1b5\ud569 \ud328\ud0a4\uc9c0\ub294 \ub808\uc774\uc800 \ube54 \ud655\uc7a5\uae30\uc640 \ube54 \uc870\ud5a5 \uc2dc\uc2a4\ud15c, \uc2a4\uce94 \ud5e4\ub4dc\ub97c \ud558\ub098\uc758 \uc0ac\uc804 \uc124\uacc4\ub41c \ud50c\ub7ab\ud3fc\uc5d0 \uacb0\ud569\ud558\uc5ec \ud1b5\ud569 \uacfc\uc815\uc744 \ub354\uc6b1 \uc2e0\uc18d\ud558\uac8c \uc9c4\ud589\ud560 \uc218 \uc788\ub3c4\ub85d \ud569\ub2c8\ub2e4.","og_url":"https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/\uc801\ubd84\uae30-\ud328\ud0a4\uc9c0\/","og_site_name":"Precision Manufacturing","article_modified_time":"2026-10-08T12:21:39+00:00","og_image":[{"width":1200,"height":640,"url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200,640","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"1\ubd84"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/%ec%a0%81%eb%b6%84%ea%b8%b0-%ed%8c%a8%ed%82%a4%ec%a7%80\/","url":"https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/%ec%a0%81%eb%b6%84%ea%b8%b0-%ed%8c%a8%ed%82%a4%ec%a7%80\/","name":"\ub808\uc774\uc800 \ud1b5\ud569 \ud328\ud0a4\uc9c0 | Novanta Laser Solutions","isPartOf":{"@id":"https:\/\/novanta.com\/ko\/precision-manufacturing\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/%ec%a0%81%eb%b6%84%ea%b8%b0-%ed%8c%a8%ed%82%a4%ec%a7%80\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/%ec%a0%81%eb%b6%84%ea%b8%b0-%ed%8c%a8%ed%82%a4%ec%a7%80\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg","datePublished":"2026-05-18T22:20:47+00:00","dateModified":"2026-10-08T12:21:39+00:00","description":"\ub178\ubc18\ud0c0\uc758 \ud1b5\ud569 \ud328\ud0a4\uc9c0\ub294 \ub808\uc774\uc800 \ube54 \ud655\uc7a5\uae30\uc640 \ube54 \uc870\ud5a5 \uc2dc\uc2a4\ud15c, \uc2a4\uce94 \ud5e4\ub4dc\ub97c \ud558\ub098\uc758 \uc0ac\uc804 \uc124\uacc4\ub41c \ud50c\ub7ab\ud3fc\uc5d0 \uacb0\ud569\ud558\uc5ec \ud1b5\ud569 \uacfc\uc815\uc744 \ub354\uc6b1 \uc2e0\uc18d\ud558\uac8c \uc9c4\ud589\ud560 \uc218 \uc788\ub3c4\ub85d \ud569\ub2c8\ub2e4.","breadcrumb":{"@id":"https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/%ec%a0%81%eb%b6%84%ea%b8%b0-%ed%8c%a8%ed%82%a4%ec%a7%80\/#breadcrumb"},"inLanguage":"ko-KR","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/%ec%a0%81%eb%b6%84%ea%b8%b0-%ed%8c%a8%ed%82%a4%ec%a7%80\/"]}]},{"@type":"ImageObject","inLanguage":"ko-KR","@id":"https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/%ec%a0%81%eb%b6%84%ea%b8%b0-%ed%8c%a8%ed%82%a4%ec%a7%80\/#primaryimage","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg","width":1920,"height":640},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/ko\/precision-manufacturing\/\uc81c\ud488\/%ec%a0%81%eb%b6%84%ea%b8%b0-%ed%8c%a8%ed%82%a4%ec%a7%80\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/ko\/precision-manufacturing\/"},{"@type":"ListItem","position":2,"name":"Shop","item":"https:\/\/novanta.com\/ko\/precision-manufacturing\/shop\/"},{"@type":"ListItem","position":3,"name":"\ud1b5\ud569 \ud328\ud0a4\uc9c0"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/ko\/precision-manufacturing\/#website","url":"https:\/\/novanta.com\/ko\/precision-manufacturing\/","name":"Precision Manufacturing","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/ko\/precision-manufacturing\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"ko-KR"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/ko\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1769","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/ko\/precision-manufacturing\/wp-json\/wp\/v2\/product"}],"about":[{"href":"https:\/\/novanta.com\/ko\/precision-manufacturing\/wp-json\/wp\/v2\/types\/product"}],"version-history":[{"count":1,"href":"https:\/\/novanta.com\/ko\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1769\/revisions"}],"predecessor-version":[{"id":1943,"href":"https:\/\/novanta.com\/ko\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1769\/revisions\/1943"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/ko\/precision-manufacturing\/wp-json\/wp\/v2\/media\/399"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/ko\/precision-manufacturing\/wp-json\/wp\/v2\/media?parent=1769"}],"wp:term":[{"taxonomy":"product_type","embeddable":true,"href":"https:\/\/novanta.com\/ko\/precision-manufacturing\/wp-json\/wp\/v2\/product_type?post=1769"},{"taxonomy":"product_cat","embeddable":true,"href":"https:\/\/novanta.com\/ko\/precision-manufacturing\/wp-json\/wp\/v2\/product_cat?post=1769"},{"taxonomy":"product_tag","embeddable":true,"href":"https:\/\/novanta.com\/ko\/precision-manufacturing\/wp-json\/wp\/v2\/product_tag?post=1769"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}