{"id":2612,"date":"2026-05-06T06:05:30","date_gmt":"2026-05-06T06:05:30","guid":{"rendered":"https:\/\/novanta.com\/precision-manufacturing\/?post_type=novanta_application&#038;p=2612"},"modified":"2026-06-18T19:36:29","modified_gmt":"2026-06-18T19:36:29","slug":"digital-manufacturing-processing","status":"publish","type":"novanta_application","link":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/digital-manufacturing-processing\/","title":{"rendered":"Digital Manufacturing &amp; Processing"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--default hero--medium has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1200\" height=\"628\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/f6066ee6e06dbcaa002e34e296a8901d22f97891-1.jpg?quality=85&amp;strip=all&amp;w=1200\" class=\"attachment-design-max size-design-max\" alt=\"Integrator\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/f6066ee6e06dbcaa002e34e296a8901d22f97891-1.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/f6066ee6e06dbcaa002e34e296a8901d22f97891-1.jpg?resize=320%2C167&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/f6066ee6e06dbcaa002e34e296a8901d22f97891-1.jpg?resize=400%2C209&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/f6066ee6e06dbcaa002e34e296a8901d22f97891-1.jpg?resize=840%2C440&amp;quality=85&amp;strip=all 840w\" sizes=\"(max-width: 1200px) 100vw, 1200px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-bottom\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tADVANCED MANUFACTURING\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tDigital Manufacturing &amp; Processing\t\t<\/h1>\n\n\t\t<p><\/p>\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull large-text-block is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<p class=\"large-text-block__text has-heading-font-family has-xx-large-font-size\" style=\"font-style:normal;font-weight:600\">Digital manufacturing demands speed, precision, and intelligent laser technology. Our high\u2011performance lasers, advanced beam\u2011steering solutions, and engineered optical systems give manufacturers the ability to shape, join, analyze, and automate with unmatched consistency. Built for high\u2011volume environments and emerging digital workflows, our technologies empower cleaner processes, smarter inspection, and faster throughput across a wide range of materials and applications.<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"grid--collection-card-grid wp-block-one-novanta-grid grid alignwide grid--cols-2 grid--gap-default\" >\n\t\n\n<div class=\"article-collection-card image-zoom-in\">\n\n\t<figure class=\"article-collection-card__image-wrap\">\n\t\t\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"472\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Packaging-labeling-and-textile-laser-processing.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"Packaging, Labeling &amp; Textile Laser Processing\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Packaging-labeling-and-textile-laser-processing.jpg?quality=85&amp;strip=all 1366w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Packaging-labeling-and-textile-laser-processing.jpg?resize=320%2C180&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Packaging-labeling-and-textile-laser-processing.jpg?resize=400%2C225&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Packaging-labeling-and-textile-laser-processing.jpg?resize=840%2C472&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Packaging-labeling-and-textile-laser-processing.jpg?resize=1200%2C675&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\n\t\t\t<\/figure>\n\n\t<div class=\"article-collection-card__content-wrap\">\n\t\t<div class=\"article-collection-card__heading-wrap\">\n\t\t\t\n\t\t\t<h3 class=\"article-collection-card__heading has-text-style-h2\">\n\t\t\t\t\n\t\t\t\t\tMaterial Cutting &amp; Slicing Systems\n\t\t\t\t\t\t\t<\/h3>\n\t\t<\/div>\n\n\t\t\t\t\t<div class=\"article-collection-card__content\">\n\t\t\t\t\t\t\t\t\t<p class=\"has-text-style-body\">Cutting and slicing processes within digital manufacturing deliver precision, speed, and repeatability for a wide range of materials. Leveraging advanced software control, automated motion, and high-performance tooling, manufacturers can achieve clean edges, minimal waste, and consistent quality. These capabilities enable scalable production, rapid prototyping, and optimized throughput, helping teams reduce costs while meeting tight tolerances and evolving customer demands across diverse applications and industries worldwide.<br><\/p>\n\t\t\t\t\n\t\t\t\t\t\t\t<\/div>\n\t\t\t<\/div>\n<\/div>\n\n\n\n<div class=\"article-collection-card image-zoom-in\">\n\n\t<figure class=\"article-collection-card__image-wrap\">\n\t\t\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"737\" height=\"395\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser_drilling-737x395-1.jpg?quality=85&amp;strip=all&amp;w=737\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser_drilling-737x395-1.jpg?quality=85&amp;strip=all 737w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser_drilling-737x395-1.jpg?resize=320%2C172&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser_drilling-737x395-1.jpg?resize=400%2C214&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 737px) 100vw, 737px\" \/>\n\t\t\t<\/figure>\n\n\t<div class=\"article-collection-card__content-wrap\">\n\t\t<div class=\"article-collection-card__heading-wrap\">\n\t\t\t\n\t\t\t<h3 class=\"article-collection-card__heading has-text-style-h2\">\n\t\t\t\t\n\t\t\t\t\tCNC Drilling Technologies\n\t\t\t\t\t\t\t<\/h3>\n\t\t<\/div>\n\n\t\t\t\t\t<div class=\"article-collection-card__content\">\n\t\t\t\t\t\t\t\t\t<p class=\"has-text-style-body\">Drilling in digital manufacturing delivers accurate, repeatable hole creation across metals, composites, and advanced substrates. Leveraging CNC control, automated tooling, and real-time monitoring, manufacturers can achieve tight tolerances, clean finishes, and reduced tool wear. These capabilities support high-volume production as well as complex, multi-axis applications, improving throughput and consistency while minimizing scrap, downtime, and overall production costs for reliable performance in demanding industrial manufacturing environments.<br><br><\/p>\n\t\t\t\t\n\t\t\t\t\t\t\t<\/div>\n\t\t\t<\/div>\n<\/div>\n\n\n\n<div class=\"article-collection-card image-zoom-in\">\n\n\t<figure class=\"article-collection-card__image-wrap\">\n\t\t\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"820\" height=\"340\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Frame-4011.png?quality=85&amp;strip=all&amp;w=820\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Frame-4011.png?quality=85&amp;strip=all 820w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Frame-4011.png?resize=320%2C133&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Frame-4011.png?resize=400%2C166&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 820px) 100vw, 820px\" \/>\n\t\t\t<\/figure>\n\n\t<div class=\"article-collection-card__content-wrap\">\n\t\t<div class=\"article-collection-card__heading-wrap\">\n\t\t\t\n\t\t\t<h3 class=\"article-collection-card__heading has-text-style-h2\">\n\t\t\t\t\n\t\t\t\t\tDigital Converting\n\t\t\t\t\t\t\t<\/h3>\n\t\t<\/div>\n\n\t\t\t\t\t<div class=\"article-collection-card__content\">\n\t\t\t\t\t\t\t\t\t<p class=\"has-text-style-body\">Converting processes transform raw materials into functional components through operations such as laminating, coating, slitting, and winding. Digital manufacturing enhances these workflows with precise control, data-driven optimization, and seamless integration across equipment. The result is improved material utilization, consistent output quality, and flexible production at scale, enabling manufacturers to respond quickly to design changes and market demands while maintaining cost efficiency and long-term operational resilience.<br><\/p>\n\t\t\t\t\n\t\t\t\t\t\t\t<\/div>\n\t\t\t<\/div>\n<\/div>\n\n\n\n<div class=\"article-collection-card image-zoom-in\">\n\n\t<figure class=\"article-collection-card__image-wrap\">\n\t\t\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"820\" height=\"340\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Frame-4011-1.png?quality=85&amp;strip=all&amp;w=820\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Frame-4011-1.png?quality=85&amp;strip=all 820w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Frame-4011-1.png?resize=320%2C133&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Frame-4011-1.png?resize=400%2C166&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 820px) 100vw, 820px\" \/>\n\t\t\t<\/figure>\n\n\t<div class=\"article-collection-card__content-wrap\">\n\t\t<div class=\"article-collection-card__heading-wrap\">\n\t\t\t\n\t\t\t<h3 class=\"article-collection-card__heading has-text-style-h2\">\n\t\t\t\t\n\t\t\t\t\tHigh-Precision Laser Ablation \n\t\t\t\t\t\t\t<\/h3>\n\t\t<\/div>\n\n\t\t\t\t\t<div class=\"article-collection-card__content\">\n\t\t\t\t\t\t\t\t\t<p class=\"has-text-style-body\">Ablating technologies in digital manufacturing use controlled energy sources, such as lasers, to precisely remove material without mechanical contact. This approach enables intricate patterning, micro-scale features, and minimal thermal impact on surrounding areas. With programmable accuracy and repeatability, ablation supports high-value applications in electronics, medical devices, and advanced materials, improving process efficiency, reducing post-processing, and ensuring exceptional surface integrity for consistent results across complex environments.<br><\/p>\n\t\t\t\t\n\t\t\t\t\t\t\t<\/div>\n\t\t\t<\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull large-text-block has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<p class=\"large-text-block__text has-heading-font-family has-xx-large-font-size\" style=\"font-style:normal;font-weight:600\">At Novanta Precision Manufacturing, we&#8217;ve been developing market-leading laser solutions, beam steering and scanning solutions, and software for over 50 years. We favor an engineer-to-engineer approach, working with manufacturers&#8217; OEMs to design and build reliable, high-performance laser solutions to transform your operations.<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull pattern-highlights is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-group is-layout-grid wp-container-core-group-is-layout-988b637e wp-block-group-is-layout-grid\">\n<div class=\"wp-block-group is-content-justification-center is-layout-constrained wp-block-group-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<figure class=\"wp-block-image size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"60\" height=\"60\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/applications-landing-inward-icon-1.png\" alt=\"\" class=\"wp-image-2468\"\/><\/figure>\n\n\n\n<h3 class=\"wp-block-heading has-x-large-font-size\" id=\"h-50-years-experience\">50+ years experience<\/h3>\n\n\n\n<p class=\"has-medium-font-size\" id=\"h-\">Decades of expertise in laser technology and precision manufaturing solutions.<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-content-justification-center is-layout-constrained wp-block-group-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<figure class=\"wp-block-image size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"60\" height=\"60\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/settings-icon-2.png\" alt=\"\" class=\"wp-image-2469\"\/><\/figure>\n\n\n\n<h3 class=\"wp-block-heading has-x-large-font-size\" id=\"h-engineer-to-engineer\">Engineer-to-engineer<\/h3>\n\n\n\n<p class=\"has-medium-font-size\" id=\"h-\">Direct collaboration with technical teams for optimal solution design.<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-content-justification-center is-layout-constrained wp-block-group-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<figure class=\"wp-block-image size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"60\" height=\"60\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/settings-icon-3.png\" alt=\"\" class=\"wp-image-2470\"\/><\/figure>\n\n\n\n<h3 class=\"wp-block-heading has-x-large-font-size\" id=\"h-applications-testing-labs\">Applications Testing Labs<\/h3>\n\n\n\n<p class=\"has-medium-font-size\" id=\"h-\">Comprehensive testing facilities to validate performance before deployment.<\/p>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"grid--resource-card-grid wp-block-one-novanta-grid grid alignwide grid--cols-2 grid--gap-default\" >\n\t\n\n<div class=\"align has-background has-secondary-background-color resource-card resource-card--media-position-right\">\n\t<figure class=\"resource-card__media \">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"280\" height=\"280\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/d6ae997a6a0ec82fa2bdfd6b8ed0db400b687740.jpg?quality=85&amp;strip=all&amp;w=280\" class=\"attachment-design-sm size-design-sm\" alt=\"\" \/>\t<\/figure>\n\n\t<div class=\"resource-card__content\">\n\t\t\n\n<h2 class=\"wp-block-heading\" id=\"h-laser-sources\">Laser Sources<\/h2>\n\n\n\n<p class=\"has-heading-font-family has-medium-font-size\">CO2, solid-state, and ultrafast lasers for high-precision, non-contact processing.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light\"><a class=\"wp-block-button__link has-primary-blue-background-color has-background wp-element-button\" href=\"https:\/\/novanta.com\/precision-manufacturing\/laser-sources\/\">View Lasers<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n\n\n\n<div class=\"align has-background has-secondary-background-color resource-card resource-card--media-position-right\">\n\t<figure class=\"resource-card__media \">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"196\" height=\"222\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/8269ac1745bf95061418f4396b4b9e18325be882.png?quality=85&amp;strip=all&amp;w=196\" class=\"attachment-design-sm size-design-sm\" alt=\"\" \/>\t<\/figure>\n\n\t<div class=\"resource-card__content\">\n\t\t\n\n<h2 class=\"wp-block-heading\" id=\"h-beam-steering\">Beam Steering<\/h2>\n\n\n\n<p class=\"has-heading-font-family has-medium-font-size\">Discover all our products and access technical specification and product documentation.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light\"><a class=\"wp-block-button__link has-primary-blue-background-color has-background wp-element-button\" href=\"https:\/\/novanta.com\/precision-manufacturing\/product-category\/laser-beam-steering\/\">View Beam Steering<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n\n\n\n<div class=\"align has-background has-secondary-background-color resource-card resource-card--media-position-right\">\n\t<figure class=\"resource-card__media \">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"196\" height=\"222\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/c3fd2bf8babf9fbce8d41873013707123b8a48fb.png?quality=85&amp;strip=all&amp;w=196\" class=\"attachment-design-sm size-design-sm\" alt=\"\" \/>\t<\/figure>\n\n\t<div class=\"resource-card__content\">\n\t\t\n\n<h2 class=\"wp-block-heading\" id=\"h-software-amp-controllers\">Software &amp; Controllers<\/h2>\n\n\n\n<p class=\"has-heading-font-family has-medium-font-size\">Discover all our products and access technical specification and product documentation.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light\"><a class=\"wp-block-button__link has-primary-blue-background-color has-background wp-element-button\" href=\"https:\/\/novanta.com\/precision-manufacturing\/product-landing\/laser-controllers-software\/\">Software &amp; Controllers<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n\n\n\n<div class=\"align has-background has-secondary-background-color resource-card resource-card--media-position-right\">\n\t<figure class=\"resource-card__media \">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"196\" height=\"224\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/a9a6fa6369a905397f7b597c58a32235440a2540.png?quality=85&amp;strip=all&amp;w=196\" class=\"attachment-design-sm size-design-sm\" alt=\"\" \/>\t<\/figure>\n\n\t<div class=\"resource-card__content\">\n\t\t\n\n<h2 class=\"wp-block-heading\" id=\"h-laser-sub-systems\">Laser Sub-Systems<\/h2>\n\n\n\n<p class=\"has-heading-font-family has-medium-font-size\">Discover all our products and access technical specification and product documentation.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light\"><a class=\"wp-block-button__link has-primary-blue-background-color has-background wp-element-button\" href=\"https:\/\/novanta.com\/precision-manufacturing\/product-category\/laser-sub-systems\/\">Sub-Systems<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"h-related-content\">Related Content<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-image-text-cards image-text alignfull\" >\n\t<div class=\"image-text__content\">\n\t\t\n<div class=\"grid alignwide grid--cols-4\" >\n\t\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-3-2\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"300\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Whitepapers.webp?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"Whitepapers\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Whitepapers.webp?quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Whitepapers.webp?resize=320%2C240&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\"><\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/\" class=\"image-tile__link stretched-link\" aria-label=\"Technical Papers\" tabindex=\"0\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">Technical Papers<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-3-2\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"300\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Case-Studies.webp?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"Success Stories\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Case-Studies.webp?quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Case-Studies.webp?resize=320%2C240&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\"><\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/resources\/success-stories\/\" class=\"image-tile__link stretched-link\" aria-label=\"Sucess Stories\" tabindex=\"0\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">Sucess Stories<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-3-2\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"300\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Blog.webp?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"Blog\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Blog.webp?quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Blog.webp?resize=320%2C240&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\"><\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/blog\/\" class=\"image-tile__link stretched-link\" aria-label=\"Blog\" tabindex=\"0\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">Blog<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-3-2\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"473\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Downloads_and_Documents.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Downloads_and_Documents.webp?quality=85&amp;strip=all 1442w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Downloads_and_Documents.webp?resize=320%2C180&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Downloads_and_Documents.webp?resize=400%2C225&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Downloads_and_Documents.webp?resize=840%2C473&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Downloads_and_Documents.webp?resize=1200%2C675&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\"><\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/resources\/documents-downloads\/\" class=\"image-tile__link stretched-link\" aria-label=\"Documents &amp; Downloads\" tabindex=\"0\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">Documents &amp; Downloads<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-left\" >\n\t\n<div class=\"featured-content__media\">\n\t\n<novanta-video class=\"novanta-video one-novanta-video-component\" thumbnail=\"static\" id=\"video_6a45842a0572a\">\n\t<figure class=\"novanta-video__thumbnail image-zoom-in\">\n\t\t\n<div class=\"media-lightbox\">\n\t<ati-media-lightbox>\n\t\t<rt-lightbox id=\"videolightbox_video_6a45842a0572a\" close-on-overlay-click=\"yes\" swipe=\"yes\" swipe-threshold=\"300\" class=\"media-lightbox__wrapper\">\n\t\t\t<dialog class=\"media-lightbox__dialog\">\n\t\t\t\t<div class=\"media-lightbox__content-wrapper\">\n\t\t\t\t\t<rt-lightbox-close class=\"media-lightbox__close\">\n\t\t\t\t\t\t<button class=\"media-lightbox__close-button\" aria-label=\"Close\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" stroke=\"currentColor\" width=\"24\" height=\"24\" viewBox=\"0 0 24 24\"><path stroke-linecap=\"round\" stroke-linejoin=\"round\" d=\"M6 18 18 6M6 6l12 12\" \/><\/svg>\n\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-close>\n\n\t\t\t\t\t<rt-lightbox-previous class=\"media-lightbox__navigation-previous\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"Previous\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-previous>\n\t\t\t\t\t<rt-lightbox-content class=\"media-lightbox__content\"><\/rt-lightbox-content>\n\t\t\t\t\t<rt-lightbox-next class=\"media-lightbox__navigation-next\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"Next\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-next>\n\t\t\t\t\t\t\t\t\t\t<div class=\"media-lightbox__nav\"><\/div>\n\t\t\t\t<\/div>\n\t\t\t<\/dialog>\n\t\t<\/rt-lightbox>\n\t<\/ati-media-lightbox>\n\t<rt-lightbox-trigger lightbox=\"videolightbox_video_6a45842a0572a\" group=\"video-gallery-video_6a45842a0572a\" class=\"media-lightbox__trigger\">\n\t\t<button class=\"media-lightbox__trigger-button\" aria-label=\"Open Lightbox\">\n\t\t\t<figure class=\"media-lightbox__figure\">\n\t\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"352\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_KV3.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image novanta-video__static-thumbnail\" alt=\"Novanta video\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_KV3.webp?quality=85&amp;strip=all 1333w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_KV3.webp?resize=320%2C134&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_KV3.webp?resize=400%2C167&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_KV3.webp?resize=840%2C352&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_KV3.webp?resize=1200%2C502&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t\t\t\t\n\t\t\t\t\t\t\t<\/figure>\n\t\t<\/button>\n\t\t<template>\n\t\t\t\t\t\t\t\t\t\t\t<wistia-player media-id=\"j9vcnn8t58\" autoplay><\/wistia-player>\n\t\t\t\t\t<\/template>\n\t<\/rt-lightbox-trigger>\n<\/div>\n\n\t\t\n\t\t<button class=\"novanta-video__play-button\" aria-label=\"Video play button\" type=\"button\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" viewBox=\"0 0 166 166\"><path stroke=\"currentColor\" stroke-width=\"2\" d=\"M66.75 115.719V49.281L117.183 82.5 66.75 115.719Z\" \/><circle cx=\"83\" cy=\"83\" r=\"82\" stroke=\"currentColor\" stroke-width=\"2\" \/><\/svg>\n\t\t<\/button>\n\t<\/figure>\n<\/novanta-video>\n<\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-xxx-large-font-size\" id=\"h-request-an-application-test\">Request an <br>Application Test<\/h2>\n\n\n\n<p>Engage with our team to evaluate laser, beam steering, and scanning technologies within your laser additive manufacturing system architecture.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-da267d74 wp-block-buttons-is-layout-flex\">\n\n\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link has-primary-blue-background-color has-background wp-element-button\" href=\"https:\/\/novanta.com\/precision-manufacturing\/contact\/application-test-request\/\">Request<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<p><\/p>\n","protected":false},"excerpt":{"rendered":"<p>Digital manufacturing demands speed, precision, and intelligent laser technology. Our high\u2011performance lasers, advanced beam\u2011steering solutions, and engineered optical systems give manufacturers the ability to shape, join, analyze, and automate with unmatched consistency<\/p>\n","protected":false},"author":342,"featured_media":4194,"menu_order":0,"template":"","meta":{"_acf_changed":false,"card_thumbnail_id":3419},"novanta_application_categories":[155],"class_list":["post-2612","novanta_application","type-novanta_application","status-publish","has-post-thumbnail","hentry","novanta_application_categories-advanced-industrial"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v27.0 (Yoast SEO v27.4) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Digital Manufacturing &amp; Processing - Precision Manufacturing<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/digital-manufacturing-processing\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Digital Manufacturing &amp; Processing\" \/>\n<meta property=\"og:description\" content=\"Digital manufacturing demands speed, precision, and intelligent laser technology. Our high\u2011performance lasers, advanced beam\u2011steering solutions, and engineered optical systems give manufacturers the ability to shape, join, analyze, and automate with unmatched consistency\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/digital-manufacturing-processing\/\" \/>\n<meta property=\"og:site_name\" content=\"Precision Manufacturing\" \/>\n<meta property=\"article:modified_time\" content=\"2026-06-18T19:36:29+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/f6066ee6e06dbcaa002e34e296a8901d22f97891-1.jpg?quality=85&strip=all&w=1200&h=628&crop=1\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"628\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"2 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/applications\\\/advanced-industrial\\\/digital-manufacturing-processing\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/applications\\\/advanced-industrial\\\/digital-manufacturing-processing\\\/\",\"name\":\"Digital Manufacturing &amp; Processing - Precision Manufacturing\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/applications\\\/advanced-industrial\\\/digital-manufacturing-processing\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/applications\\\/advanced-industrial\\\/digital-manufacturing-processing\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/f6066ee6e06dbcaa002e34e296a8901d22f97891-1.jpg?quality=85&strip=all\",\"datePublished\":\"2026-05-06T06:05:30+00:00\",\"dateModified\":\"2026-06-18T19:36:29+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/applications\\\/advanced-industrial\\\/digital-manufacturing-processing\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/applications\\\/advanced-industrial\\\/digital-manufacturing-processing\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/applications\\\/advanced-industrial\\\/digital-manufacturing-processing\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/f6066ee6e06dbcaa002e34e296a8901d22f97891-1.jpg?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/f6066ee6e06dbcaa002e34e296a8901d22f97891-1.jpg?quality=85&strip=all\",\"width\":1200,\"height\":628,\"caption\":\"Integrator\"},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/applications\\\/advanced-industrial\\\/digital-manufacturing-processing\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Digital Manufacturing &amp; Processing\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\",\"name\":\"Precision Manufacturing\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Digital Manufacturing &amp; Processing - Precision Manufacturing","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/digital-manufacturing-processing\/","og_locale":"en_US","og_type":"article","og_title":"Digital Manufacturing &amp; Processing","og_description":"Digital manufacturing demands speed, precision, and intelligent laser technology. Our high\u2011performance lasers, advanced beam\u2011steering solutions, and engineered optical systems give manufacturers the ability to shape, join, analyze, and automate with unmatched consistency","og_url":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/digital-manufacturing-processing\/","og_site_name":"Precision Manufacturing","article_modified_time":"2026-06-18T19:36:29+00:00","og_image":[{"url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/f6066ee6e06dbcaa002e34e296a8901d22f97891-1.jpg?quality=85&strip=all&w=1200&h=628&crop=1","width":1200,"height":628,"type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"2 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/digital-manufacturing-processing\/","url":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/digital-manufacturing-processing\/","name":"Digital Manufacturing &amp; Processing - Precision Manufacturing","isPartOf":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/digital-manufacturing-processing\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/digital-manufacturing-processing\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/f6066ee6e06dbcaa002e34e296a8901d22f97891-1.jpg?quality=85&strip=all","datePublished":"2026-05-06T06:05:30+00:00","dateModified":"2026-06-18T19:36:29+00:00","breadcrumb":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/digital-manufacturing-processing\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/digital-manufacturing-processing\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/digital-manufacturing-processing\/#primaryimage","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/f6066ee6e06dbcaa002e34e296a8901d22f97891-1.jpg?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/f6066ee6e06dbcaa002e34e296a8901d22f97891-1.jpg?quality=85&strip=all","width":1200,"height":628,"caption":"Integrator"},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/digital-manufacturing-processing\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/precision-manufacturing\/"},{"@type":"ListItem","position":2,"name":"Digital Manufacturing &amp; Processing"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/precision-manufacturing\/#website","url":"https:\/\/novanta.com\/precision-manufacturing\/","name":"Precision Manufacturing","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/precision-manufacturing\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/novanta_application\/2612","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/novanta_application"}],"about":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/types\/novanta_application"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/users\/342"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/media\/4194"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/media?parent=2612"}],"wp:term":[{"taxonomy":"novanta_application_categories","embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/novanta_application_categories?post=2612"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}