{"id":4085,"date":"2026-05-29T12:19:44","date_gmt":"2026-05-29T12:19:44","guid":{"rendered":"https:\/\/novanta.com\/precision-manufacturing\/?post_type=novanta_application&#038;p=4085"},"modified":"2026-07-23T19:46:12","modified_gmt":"2026-07-23T19:46:12","slug":"laser-surface-engineering","status":"publish","type":"novanta_application","link":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-surface-engineering\/","title":{"rendered":"Laser Surface Engineering"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--default hero--medium\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"945\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-engineering.jpg?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"Novanta laser surface engineering application\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-engineering.jpg?resize=320%2C180&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-engineering.jpg?resize=400%2C225&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-engineering.jpg?resize=840%2C473&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-engineering.jpg?resize=1200%2C675&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-engineering.jpg?resize=1680%2C945&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-engineering.jpg?resize=1920%2C1080&amp;quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-engineering.jpg?resize=2560%2C1440&amp;quality=85&amp;strip=all 2560w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-bottom\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tAdvanced Industrial\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tLaser Surface Engineering\t\t<\/h1>\n\n\t\t<p><\/p>\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull large-text-block is-layout-constrained wp-container-one-novanta-section-is-layout-e749d2a6 wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-right:0;padding-bottom:var(--wp--preset--spacing--80);padding-left:0\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<p class=\"large-text-block__text has-heading-font-family has-xx-large-font-size wp-block-paragraph\" style=\"font-style:normal;font-weight:600\">Laser\u2011based surface engineering systems rely on tightly integrated laser sub-systems to deliver controlled, repeatable surface modification across a range of materials and part geometries. Applications such as Laser Surface Texturing (LST), Laser Cladding, Laser Surface Modification, and Laser Hardening \/ Surface Transformation Hardening place demanding requirements on laser stability, beam control, and scan accuracy.<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"grid--collection-card-grid wp-block-one-novanta-grid grid alignwide grid--cols-2 grid--gap-default\" >\n\t\n\n<div class=\"article-collection-card image-zoom-in\">\n\n\t<figure class=\"article-collection-card__image-wrap\">\n\t\t\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"655\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Enabling-laser-surface-engeneering.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"Novanta - Enabling laser support\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Enabling-laser-surface-engeneering.jpg?quality=85&amp;strip=all 1000w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Enabling-laser-surface-engeneering.jpg?resize=840%2C655&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\n\t\t\t<\/figure>\n\n\t<div class=\"article-collection-card__content-wrap\">\n\t\t<div class=\"article-collection-card__heading-wrap\">\n\t\t\t\n\t\t\t<h3 class=\"article-collection-card__heading has-text-style-h2\">\n\t\t\t\t\n\t\t\t\t\tEnabling Laser Surface Engineering System Performance\n\t\t\t\t\t\t\t<\/h3>\n\t\t<\/div>\n\n\t\t\t\t\t<div class=\"article-collection-card__content\">\n\t\t\t\t\t\t\t\t\t<p class=\"has-text-style-body\">Machine builders in the laser surface engineering market face increasing pressure to deliver higher process precision, improved repeatability, and scalable throughput, often across diverse materials and complex part geometries. Systems must support tightly controlled energy deposition while maintaining uptime and integration flexibility for production environments.<\/p>\n\t\t\t\t\n\t\t\t\t\t\t\t<\/div>\n\t\t\t<\/div>\n<\/div>\n\n\n\n<div class=\"article-collection-card image-zoom-in\">\n\n\t<figure class=\"article-collection-card__image-wrap\">\n\t\t\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"560\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-texturing-support.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"Novanta - Laser surface texture support\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-texturing-support.jpg?quality=85&amp;strip=all 1500w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-texturing-support.jpg?resize=840%2C560&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-texturing-support.jpg?resize=1200%2C800&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\n\t\t\t<\/figure>\n\n\t<div class=\"article-collection-card__content-wrap\">\n\t\t<div class=\"article-collection-card__heading-wrap\">\n\t\t\t\n\t\t\t<h3 class=\"article-collection-card__heading has-text-style-h2\">\n\t\t\t\t\n\t\t\t\t\tLaser Surface Texturing and Surface Modification\n\t\t\t\t\t\t\t<\/h3>\n\t\t<\/div>\n\n\t\t\t\t\t<div class=\"article-collection-card__content\">\n\t\t\t\t\t\t\t\t\t<p class=\"has-text-style-body\">Applications such as Laser Surface Texturing (LST) and Laser Surface Modification depend on precise control of laser energy and beam control to achieve repeatable surface features and controlled material interaction. Ultrafast lasers are commonly used to enable fine feature definition while minimizing thermal effects on the surrounding material.<\/p>\n\t\t\t\t\n\t\t\t\t\t\t\t<\/div>\n\t\t\t<\/div>\n<\/div>\n\n\n\n<div class=\"article-collection-card image-zoom-in\">\n\n\t<figure class=\"article-collection-card__image-wrap\">\n\t\t\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"421\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Precision-beam-steering.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"Novanta - Precision beam steering\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Precision-beam-steering.jpg?quality=85&amp;strip=all 997w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Precision-beam-steering.jpg?resize=840%2C421&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\n\t\t\t<\/figure>\n\n\t<div class=\"article-collection-card__content-wrap\">\n\t\t<div class=\"article-collection-card__heading-wrap\">\n\t\t\t\n\t\t\t<h3 class=\"article-collection-card__heading has-text-style-h2\">\n\t\t\t\t\n\t\t\t\t\tPrecision Beam Steering for Laser Cladding and Hardening\n\t\t\t\t\t\t\t<\/h3>\n\t\t<\/div>\n\n\t\t\t\t\t<div class=\"article-collection-card__content\">\n\t\t\t\t\t\t\t\t\t<p class=\"has-text-style-body\">Laser Cladding and Laser Hardening \/ Surface Transformation Hardening processes require controlled energy delivery over defined surface areas, often on complex or contoured parts. Accurate beam placement and coordinated multi\u2011axis motion are essential to achieving uniform layer deposition or consistent surface transformation.<\/p>\n\t\t\t\t\n\t\t\t\t\t\t\t<\/div>\n\t\t\t<\/div>\n<\/div>\n\n\n\n<div class=\"article-collection-card image-zoom-in\">\n\n\t<figure class=\"article-collection-card__image-wrap\">\n\t\t\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 65% 50%\" width=\"840\" height=\"440\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/f6066ee6e06dbcaa002e34e296a8901d22f97891-1.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"Novanta digital manufacturing laser systems\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/f6066ee6e06dbcaa002e34e296a8901d22f97891-1.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/f6066ee6e06dbcaa002e34e296a8901d22f97891-1.jpg?resize=840%2C440&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\n\t\t\t<\/figure>\n\n\t<div class=\"article-collection-card__content-wrap\">\n\t\t<div class=\"article-collection-card__heading-wrap\">\n\t\t\t\n\t\t\t<h3 class=\"article-collection-card__heading has-text-style-h2\">\n\t\t\t\t\n\t\t\t\t\tDesigned for Machine Builder Integration\n\t\t\t\t\t\t\t<\/h3>\n\t\t<\/div>\n\n\t\t\t\t\t<div class=\"article-collection-card__content\">\n\t\t\t\t\t\t\t\t\t<p class=\"has-text-style-body\">Laser surface engineering machine builders must integrate photonic sub-systems into platforms that balance performance, mechanical constraints, and long\u2011term serviceability. Optical components must support flexible system layouts while aligning with machine\u2011level motion control, safety, and automation requirements.<\/p>\n\t\t\t\t\n\t\t\t\t\t\t\t<\/div>\n\t\t\t<\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull large-text-block has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<p class=\"large-text-block__text has-heading-font-family has-xx-large-font-size wp-block-paragraph\" style=\"font-style:normal;font-weight:600\">Our advances technologies are designed to support machine builders developing and scaling laser surface engineering platforms, where precise energy delivery, accurate beam positioning, and synchronized multi\u2011axis motion<br>are critical to process consistency and manufacturing performance.<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"h-laser-surface-engineering-enablers\">Laser Surface Engineering Enablers<\/h2>\n\n\n\n<p class=\"has-text-align-center one-novanta-section__description has-medium-font-size has-heading-font-family wp-block-paragraph\">The benefits of Laser Surface Engineering include:<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"alignfull pattern-highlights is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-group is-layout-grid wp-container-core-group-is-layout-23dd4fb8 wp-block-group-is-layout-grid\">\n<div class=\"wp-block-group wp-container-content-7c75c719 is-content-justification-left is-layout-constrained wp-container-core-group-is-layout-6062843c wp-block-group-is-layout-constrained\" style=\"padding-top:0;padding-right:0;padding-bottom:0;padding-left:0\">\n<figure class=\"wp-block-image size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"60\" height=\"60\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Frame-3838-1-1.png\" alt=\"Controller laser energy delivery\" class=\"wp-image-4309\" \/><\/figure>\n\n\n\n<h3 id=\"h-controlled-laser-energy-delivery\" class=\"wp-block-heading has-x-large-font-size\">Controlled laser energy delivery<\/h3>\n\n\n\n<p class=\"has-medium-font-size wp-block-paragraph\" id=\"h-\">Supports consistent surface modification across parts and materials.<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-content-justification-left is-layout-constrained wp-container-core-group-is-layout-8d5bfb73 wp-block-group-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<figure class=\"wp-block-image size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"60\" height=\"60\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Frame-3838.png\" alt=\"Accurate bean icon\" class=\"wp-image-3946\" \/><\/figure>\n\n\n\n<h3 id=\"h-accurate-multi-axis-beam-positioning\" class=\"wp-block-heading has-x-large-font-size\">Accurate multi\u2011axis beam positioning<\/h3>\n\n\n\n<p class=\"has-medium-font-size wp-block-paragraph\" id=\"h-\">Enables repeatable surface features and uniform treatment paths.<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-content-justification-left is-layout-constrained wp-container-core-group-is-layout-8d5bfb73 wp-block-group-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<figure class=\"wp-block-image size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"56\" height=\"56\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Isolation_Mode-1.png\" alt=\"Ultrafast processing capability\" class=\"wp-image-4313\" \/><\/figure>\n\n\n\n<h3 id=\"h-ultrafast-processing-capability\" class=\"wp-block-heading has-x-large-font-size\">Ultrafast processing capability<\/h3>\n\n\n\n<p class=\"has-medium-font-size wp-block-paragraph\" id=\"h-\">Supports fine feature generation with controlled thermal interaction.<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-content-justification-left is-layout-constrained wp-container-core-group-is-layout-8d5bfb73 wp-block-group-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<figure class=\"wp-block-image size-full is-resized\"><img loading=\"lazy\" decoding=\"async\" width=\"60\" height=\"60\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Frame-3838-2-1.png\" alt=\"System level integration\" class=\"wp-image-4311\" style=\"width:59px;height:auto\" \/><\/figure>\n\n\n\n<h3 id=\"h-system-level-integration\" class=\"wp-block-heading has-x-large-font-size\">System\u2011level integration<\/h3>\n\n\n\n<p class=\"has-medium-font-size wp-block-paragraph\" id=\"h-\">Photonics technologies designed to align with surface engineering machine architectures.<\/p>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 id=\"h-related-products\" class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\">Related Products<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family wp-block-paragraph\"><\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\"><div class=\"latest-articles-2 latest-articles--card-type-product-v2 wp-block-one-novanta-latest-articles\" data-show-load-more-button=\"false\">\n\t\n<div class=\"grid alignwide grid--cols-4\" >\n\t\n<div class=\"product-card image-zoom-in\">\n\n\t<div class=\"product-card__content-wrap\">\n\t\t\t\t\t<div class=\"product-card__meta\">\n\t\t\t\t\t\t\t\t\t<span class=\"product-card__category has-small-font-size\">\n\t\t\t\t\t\tLaser Sources\t\t\t\t\t<\/span>\n\t\t\t\t\n\t\t\t\t\t\t\t\t\t<span class=\"product-card__product-tag has-tiny-font-size\">\n\t\t\t\t\t\tAdvanced Laser Additive Manufacturing\t\t\t\t\t<\/span>\n\t\t\t\t\t\t\t<\/div>\n\t\t\n\t\t<figure class=\"product-card__image-wrap\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"400\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/ti-series.jpg?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"Novanta ti Series 60-100 watt CO2 laser cutting system\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/ti-series.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/ti-series.jpg?resize=400%2C400&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/ti-series.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t\t<\/figure>\n\n\t\t<h3 class=\"product-card__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/product\/ti-series-60-100-watt-co2-lasers\/\" class=\"stretched-link product-card__link\">\n\t\t\t\n\t\t\t\tti Series \u2013 60-100 Watt CO2\u00a0Lasers\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\n\t<\/div>\n\n\t\t\t<div class=\"product-card__content\">\n\t\t\t<div class=\"product-card__content-inner-wrap\">\n\t\t\t\t\t\t\t<\/div>\n\n\t\t\t\t\t<\/div>\n\t<\/div>\n\n<div class=\"product-card image-zoom-in\">\n\n\t<div class=\"product-card__content-wrap\">\n\t\t\t\t\t<div class=\"product-card__meta\">\n\t\t\t\t\t\t\t\t\t<span class=\"product-card__category has-small-font-size\">\n\t\t\t\t\t\tLaser Beam Steering\t\t\t\t\t<\/span>\n\t\t\t\t\n\t\t\t\t\t\t\t\t\t<span class=\"product-card__product-tag has-tiny-font-size\">\n\t\t\t\t\t\tAdvanced Laser Additive Manufacturing\t\t\t\t\t<\/span>\n\t\t\t\t\t\t\t<\/div>\n\t\t\n\t\t<figure class=\"product-card__image-wrap\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"400\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/versia.jpg?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"Novanta Versia 2-axis scan head\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/versia.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/versia.jpg?resize=400%2C400&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/versia.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t\t<\/figure>\n\n\t\t<h3 class=\"product-card__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/product\/versia-2-axis-scan-head\/\" class=\"stretched-link product-card__link\">\n\t\t\t\n\t\t\t\tVERSIA 2-Axis Scan Head\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\n\t<\/div>\n\n\t\t\t<div class=\"product-card__content\">\n\t\t\t<div class=\"product-card__content-inner-wrap\">\n\t\t\t\t\t\t\t<\/div>\n\n\t\t\t\t\t<\/div>\n\t<\/div>\n\n<div class=\"product-card image-zoom-in\">\n\n\t<div class=\"product-card__content-wrap\">\n\t\t\t\t\t<div class=\"product-card__meta\">\n\t\t\t\t\t\t\t\t\t<span class=\"product-card__category has-small-font-size\">\n\t\t\t\t\t\tLaser Beam Steering\t\t\t\t\t<\/span>\n\t\t\t\t\n\t\t\t\t\t\t\t\t\t<span class=\"product-card__product-tag has-tiny-font-size\">\n\t\t\t\t\t\tAdvanced Laser Additive Manufacturing\t\t\t\t\t<\/span>\n\t\t\t\t\t\t\t<\/div>\n\t\t\n\t\t<figure class=\"product-card__image-wrap\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"400\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/firefly3d.jpg?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"Novanta FireFly3D laser additive manufacturing scan head\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/firefly3d.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/firefly3d.jpg?resize=400%2C400&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/firefly3d.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t\t<\/figure>\n\n\t\t<h3 class=\"product-card__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/product\/firefly3d\/\" class=\"stretched-link product-card__link\">\n\t\t\t\n\t\t\t\tFIREFLY3D\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\n\t<\/div>\n\n\t\t\t<div class=\"product-card__content\">\n\t\t\t<div class=\"product-card__content-inner-wrap\">\n\t\t\t\t\t\t\t<\/div>\n\n\t\t\t\t\t<\/div>\n\t<\/div>\n<\/div>\n\n<div style=\"display:none;\" class=\"button-load-more-wrapper button-load-more-wrapper--hidden\" data-page=\"2\" data-query=\"{&quot;post_type&quot;:&quot;product&quot;,&quot;post_status&quot;:&quot;publish&quot;,&quot;posts_per_page&quot;:4,&quot;order&quot;:&quot;asc&quot;,&quot;orderby&quot;:&quot;date&quot;,&quot;tax_query&quot;:[{&quot;taxonomy&quot;:&quot;product_tag&quot;,&quot;field&quot;:&quot;term_id&quot;,&quot;terms&quot;:[173]}],&quot;heading_level&quot;:&quot;h3&quot;,&quot;block_template&quot;:&quot;product-v2&quot;,&quot;card_options&quot;:{&quot;has_cta&quot;:false},&quot;term_id&quot;:173,&quot;selected_tax&quot;:&quot;product_tag&quot;}\" data-query-bkp=\"{&quot;post_type&quot;:&quot;product&quot;,&quot;post_status&quot;:&quot;publish&quot;,&quot;posts_per_page&quot;:4,&quot;order&quot;:&quot;asc&quot;,&quot;orderby&quot;:&quot;date&quot;,&quot;tax_query&quot;:[{&quot;taxonomy&quot;:&quot;product_tag&quot;,&quot;field&quot;:&quot;term_id&quot;,&quot;terms&quot;:[173]}],&quot;heading_level&quot;:&quot;h3&quot;,&quot;block_template&quot;:&quot;product-v2&quot;,&quot;card_options&quot;:{&quot;has_cta&quot;:false},&quot;term_id&quot;:173,&quot;selected_tax&quot;:&quot;product_tag&quot;}\" data-source=\"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/one-novanta\/v1\/latest-articles\" data-nonce=\"31a323e764\" data-target=\".latest-articles-2 .grid\" data-found-posts=\"3\" data-number-of-posts-to-load=\"4\">\n\t<button class=\"button-load-more\" aria-label=\"Load more results\" tabindex=\"0\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"64\" height=\"61\" viewBox=\"0 0 64 61\" fill=\"none\"><path stroke=\"currentColor\" d=\"M63 30.5c0 16.553-13.864 30-31 30S1 47.053 1 30.5 14.864.5 32 .5s31 13.447 31 30ZM32 19v21.931M43.105 30H20.5\"\/><\/svg>\n\t\t\t<span class=\"button-load-more-text\">Load more<\/span>\n\t\t\t<span  class=\"button-load-more-text--loading\">Loading&#8230;<\/span>\n\t<\/button>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"alignwide wp-block-one-novanta-image-cta has-background has-secondary-grey-extra-light-background-color media-text media-text--media-align-right\" >\n\t<figure class=\"media-text__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1109\" height=\"1026\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Multiaxis_PE-III-crop.webp?quality=85&amp;strip=all&amp;w=1109\" class=\"attachment-design-lg size-design-lg\" alt=\"Novanta Multiaxis PE III\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Multiaxis_PE-III-crop.webp?quality=85&amp;strip=all 1109w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Multiaxis_PE-III-crop.webp?resize=320%2C296&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Multiaxis_PE-III-crop.webp?resize=400%2C370&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Multiaxis_PE-III-crop.webp?resize=840%2C777&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 1109px) 100vw, 1109px\" \/>\t<\/figure>\n\n\t<div class=\"media-text__content has-medium-font-size has-heading-font-family\">\n\t\t\n\n<h2 id=\"h-supporting-oem-development-and-platform-evolution\" class=\"wp-block-heading media-text__heading has-xxx-large-font-size\">Supporting OEM Development and Platform Evolution<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">As laser surface engineering applications expand to new materials, geometries, and production requirements, machine builders require photonic technologies that can adapt without compromising process stability. Platforms must evolve to support tighter control, increased automation, and scalable throughput.<\/p>\n\n\n\n<p class=\"wp-block-paragraph\">We work at the sub-system level to support OEM development efforts, helping align ultrafast lasers and multi\u2011axis scan heads with the technical requirements of next\u2011generation laser surface engineering systems.<\/p>\n\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<hr class=\"wp-block-separator has-alpha-channel-opacity\" \/>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"h-related-content\">Related Content<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-image-text-cards image-text alignfull\" >\n\t<div class=\"image-text__content\">\n\t\t\n<div class=\"grid alignwide grid--cols-4\" >\n\t\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-3-2\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"300\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Whitepapers.webp?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"Whitepapers\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Whitepapers.webp?quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Whitepapers.webp?resize=320%2C240&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\"><\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/\" class=\"image-tile__link stretched-link\" aria-label=\"Technical Papers\" tabindex=\"0\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">Technical Papers<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-3-2\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"300\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Case-Studies.webp?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"Success Stories\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Case-Studies.webp?quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Case-Studies.webp?resize=320%2C240&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\"><\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/resources\/success-stories\/\" class=\"image-tile__link stretched-link\" aria-label=\"Sucess Stories\" tabindex=\"0\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">Sucess Stories<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-3-2\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"300\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Blog.webp?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"Blog\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Blog.webp?quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Blog.webp?resize=320%2C240&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\"><\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/blog\/\" class=\"image-tile__link stretched-link\" aria-label=\"Blog\" tabindex=\"0\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">Blog<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-3-2\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"473\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Downloads_and_Documents.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Downloads_and_Documents.webp?quality=85&amp;strip=all 1442w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Downloads_and_Documents.webp?resize=840%2C473&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Downloads_and_Documents.webp?resize=1200%2C675&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\"><\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/resources\/documents-downloads\/\" class=\"image-tile__link stretched-link\" aria-label=\"Documents &amp; Downloads\" tabindex=\"0\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">Documents &amp; Downloads<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-left\" >\n\t\n<div class=\"featured-content__media\">\n\t\n<novanta-video class=\"novanta-video one-novanta-video-component\" thumbnail=\"static\" id=\"video_6a80ef21d2252\">\n\t<figure class=\"novanta-video__thumbnail image-zoom-in\">\n\t\t\n<div class=\"media-lightbox\">\n\t<ati-media-lightbox>\n\t\t<rt-lightbox id=\"videolightbox_video_6a80ef21d2252\" close-on-overlay-click=\"yes\" swipe=\"yes\" swipe-threshold=\"300\" class=\"media-lightbox__wrapper\">\n\t\t\t<dialog class=\"media-lightbox__dialog\">\n\t\t\t\t<div class=\"media-lightbox__content-wrapper\">\n\t\t\t\t\t<rt-lightbox-close class=\"media-lightbox__close\">\n\t\t\t\t\t\t<button class=\"media-lightbox__close-button\" aria-label=\"Close\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" stroke=\"currentColor\" width=\"24\" height=\"24\" viewbox=\"0 0 24 24\"><path stroke-linecap=\"round\" stroke-linejoin=\"round\" d=\"M6 18 18 6M6 6l12 12\" \/><\/svg>\n\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-close>\n\n\t\t\t\t\t<rt-lightbox-previous class=\"media-lightbox__navigation-previous\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"Previous\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-previous>\n\t\t\t\t\t<rt-lightbox-content class=\"media-lightbox__content\"><\/rt-lightbox-content>\n\t\t\t\t\t<rt-lightbox-next class=\"media-lightbox__navigation-next\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"Next\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-next>\n\t\t\t\t\t\t\t\t\t\t<div class=\"media-lightbox__nav\"><\/div>\n\t\t\t\t<\/div>\n\t\t\t<\/dialog>\n\t\t<\/rt-lightbox>\n\t<\/ati-media-lightbox>\n\t<rt-lightbox-trigger lightbox=\"videolightbox_video_6a80ef21d2252\" group=\"video-gallery-video_6a80ef21d2252\" class=\"media-lightbox__trigger\">\n\t\t<button class=\"media-lightbox__trigger-button\" aria-label=\"Open Lightbox\">\n\t\t\t<figure class=\"media-lightbox__figure\">\n\t\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"352\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_KV3.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image novanta-video__static-thumbnail\" alt=\"Novanta video\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_KV3.webp?quality=85&amp;strip=all 1333w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_KV3.webp?resize=840%2C352&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_KV3.webp?resize=1200%2C502&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t\t\t\t\n\t\t\t\t\t\t\t<\/figure>\n\t\t<\/button>\n\t\t<template>\n\t\t\t\t\t\t\t\t\t\t\t<wistia-player media-id=\"j9vcnn8t58\" autoplay><\/wistia-player>\n\t\t\t\t\t<\/template>\n\t<\/rt-lightbox-trigger>\n<\/div>\n\n\t\t\n\t\t<button class=\"novanta-video__play-button\" aria-label=\"Video play button\" type=\"button\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" viewbox=\"0 0 166 166\"><path stroke=\"currentColor\" stroke-width=\"2\" d=\"M66.75 115.719V49.281L117.183 82.5 66.75 115.719Z\" \/><circle cx=\"83\" cy=\"83\" r=\"82\" stroke=\"currentColor\" stroke-width=\"2\" \/><\/svg>\n\t\t<\/button>\n\t<\/figure>\n<\/novanta-video>\n<\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<p class=\"is-style-overline-text wp-block-paragraph\"><\/p>\n\n\n\n<h2 id=\"h-request-an-application-test\" class=\"wp-block-heading has-xxx-large-font-size\">Request an Application Test<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">Engage with our team to evaluate ultrafast laser and multi\u2011axis scanning technologies within your laser surface engineering system architecture.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-5dff3d62 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/precision-manufacturing\/contact\/application-test-request\/\">Request<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"","protected":false},"author":371,"featured_media":4087,"menu_order":0,"template":"","meta":{"_acf_changed":false,"card_thumbnail_id":0},"novanta_application_categories":[155],"class_list":["post-4085","novanta_application","type-novanta_application","status-publish","has-post-thumbnail","hentry","novanta_application_categories-advanced-industrial"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Laser Surface Engineering | Novanta Laser Solutions<\/title>\n<meta name=\"description\" content=\"Novanta&#039;s laser surface engineering solutions pair with laser additive manufacturing and selective laser melting to modify surfaces at the micro scale.\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-surface-engineering\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Laser Surface Engineering\" \/>\n<meta property=\"og:description\" content=\"Novanta&#039;s laser surface engineering solutions pair with laser additive manufacturing and selective laser melting to modify surfaces at the micro scale.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-surface-engineering\/\" \/>\n<meta property=\"og:site_name\" content=\"Precision Manufacturing\" \/>\n<meta property=\"article:modified_time\" content=\"2026-07-23T19:46:12+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-engineering.jpg?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"3 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/applications\\\/advanced-industrial\\\/laser-surface-engineering\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/applications\\\/advanced-industrial\\\/laser-surface-engineering\\\/\",\"name\":\"Laser Surface Engineering | Novanta Laser Solutions\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/applications\\\/advanced-industrial\\\/laser-surface-engineering\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/applications\\\/advanced-industrial\\\/laser-surface-engineering\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/Novanta_Laser-surface-engineering.jpg\",\"datePublished\":\"2026-05-29T12:19:44+00:00\",\"dateModified\":\"2026-07-23T19:46:12+00:00\",\"description\":\"Novanta's laser surface engineering solutions pair with laser additive manufacturing and selective laser melting to modify surfaces at the micro scale.\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/applications\\\/advanced-industrial\\\/laser-surface-engineering\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/applications\\\/advanced-industrial\\\/laser-surface-engineering\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/applications\\\/advanced-industrial\\\/laser-surface-engineering\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/Novanta_Laser-surface-engineering.jpg\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/Novanta_Laser-surface-engineering.jpg\",\"width\":4096,\"height\":2304,\"caption\":\"Novanta laser surface engineering application\"},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/applications\\\/advanced-industrial\\\/laser-surface-engineering\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Laser Surface Engineering\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\",\"name\":\"Precision Manufacturing\",\"description\":\"\",\"publisher\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#organization\"},\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"},{\"@type\":\"Organization\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#organization\",\"name\":\"Precision Manufacturing\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\",\"logo\":{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#\\\/schema\\\/logo\\\/image\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/novanta-icon-512x512-1.png?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/novanta-icon-512x512-1.png?quality=85&strip=all\",\"width\":512,\"height\":512,\"caption\":\"Precision Manufacturing\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#\\\/schema\\\/logo\\\/image\\\/\"}}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Laser Surface Engineering | Novanta Laser Solutions","description":"Novanta's laser surface engineering solutions pair with laser additive manufacturing and selective laser melting to modify surfaces at the micro scale.","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-surface-engineering\/","og_locale":"en_US","og_type":"article","og_title":"Laser Surface Engineering","og_description":"Novanta's laser surface engineering solutions pair with laser additive manufacturing and selective laser melting to modify surfaces at the micro scale.","og_url":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-surface-engineering\/","og_site_name":"Precision Manufacturing","article_modified_time":"2026-07-23T19:46:12+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-engineering.jpg?resize=1200,675","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"3 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-surface-engineering\/","url":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-surface-engineering\/","name":"Laser Surface Engineering | Novanta Laser Solutions","isPartOf":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-surface-engineering\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-surface-engineering\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-engineering.jpg","datePublished":"2026-05-29T12:19:44+00:00","dateModified":"2026-07-23T19:46:12+00:00","description":"Novanta's laser surface engineering solutions pair with laser additive manufacturing and selective laser melting to modify surfaces at the micro scale.","breadcrumb":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-surface-engineering\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-surface-engineering\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-surface-engineering\/#primaryimage","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-engineering.jpg","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-engineering.jpg","width":4096,"height":2304,"caption":"Novanta laser surface engineering application"},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-surface-engineering\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/precision-manufacturing\/"},{"@type":"ListItem","position":2,"name":"Laser Surface Engineering"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/precision-manufacturing\/#website","url":"https:\/\/novanta.com\/precision-manufacturing\/","name":"Precision Manufacturing","description":"","publisher":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#organization"},"potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/precision-manufacturing\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"},{"@type":"Organization","@id":"https:\/\/novanta.com\/precision-manufacturing\/#organization","name":"Precision Manufacturing","url":"https:\/\/novanta.com\/precision-manufacturing\/","logo":{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-manufacturing\/#\/schema\/logo\/image\/","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/novanta-icon-512x512-1.png?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/novanta-icon-512x512-1.png?quality=85&strip=all","width":512,"height":512,"caption":"Precision Manufacturing"},"image":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#\/schema\/logo\/image\/"}}]}},"jetpack_sharing_enabled":true,"_links":{"self":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/novanta_application\/4085","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/novanta_application"}],"about":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/types\/novanta_application"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/users\/371"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/media\/4087"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/media?parent=4085"}],"wp:term":[{"taxonomy":"novanta_application_categories","embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/novanta_application_categories?post=4085"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}