{"id":4096,"date":"2026-05-29T13:06:12","date_gmt":"2026-05-29T13:06:12","guid":{"rendered":"https:\/\/novanta.com\/precision-manufacturing\/?post_type=novanta_application&#038;p=4096"},"modified":"2026-09-04T05:13:06","modified_gmt":"2026-09-04T05:13:06","slug":"laser-marking-and-coding","status":"publish","type":"novanta_application","link":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-marking-and-coding\/","title":{"rendered":"Laser Marking and Coding"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--default hero--medium\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"945\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-marking-and-coding.jpg?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"Novanta laser marking and coding application\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-marking-and-coding.jpg?quality=85&amp;strip=all 2000w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-marking-and-coding.jpg?resize=320%2C180&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-marking-and-coding.jpg?resize=400%2C225&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-marking-and-coding.jpg?resize=840%2C473&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-marking-and-coding.jpg?resize=1200%2C675&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-marking-and-coding.jpg?resize=1680%2C945&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-marking-and-coding.jpg?resize=1920%2C1080&amp;quality=85&amp;strip=all 1920w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-bottom\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tAdvance Industrial\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tLaser Marking &amp; Coding\t\t<\/h1>\n\n\t\t<p><\/p>\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull large-text-block is-layout-constrained wp-container-one-novanta-section-is-layout-e749d2a6 wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-right:0;padding-bottom:var(--wp--preset--spacing--80);padding-left:0\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<p class=\"large-text-block__text has-heading-font-family has-xx-large-font-size wp-block-paragraph\" style=\"font-style:normal;font-weight:600\">Marking and coding machine builders rely on laser\u2011based systems to deliver permanent, high\u2011quality identification across a wide range of products and materials. Applications such as laser marking systems, high\u2011speed laser coders, industrial laser marking, barcode laser marking, and laser engraving place strict demands on beam control, marking consistency, and system throughput.<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"grid--collection-card-grid wp-block-one-novanta-grid grid alignwide grid--cols-2 grid--gap-default\" >\n\t\n\n<div class=\"article-collection-card image-zoom-in\">\n\n\t<figure class=\"article-collection-card__image-wrap\">\n\t\t\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"737\" height=\"395\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_enabled_marked_and_coding.jpg?quality=85&amp;strip=all&amp;w=737\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"Novanta - Enabling Marking and Coding System Performance\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_enabled_marked_and_coding.jpg?quality=85&amp;strip=all 737w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_enabled_marked_and_coding.jpg?resize=320%2C172&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_enabled_marked_and_coding.jpg?resize=400%2C214&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 737px) 100vw, 737px\" \/>\n\t\t\t<\/figure>\n\n\t<div class=\"article-collection-card__content-wrap\">\n\t\t<div class=\"article-collection-card__heading-wrap\">\n\t\t\t\n\t\t\t<h3 class=\"article-collection-card__heading has-text-style-h2\">\n\t\t\t\t\n\t\t\t\t\tEnabling Marking and Coding System Performance\n\t\t\t\t\t\t\t<\/h3>\n\t\t<\/div>\n\n\t\t\t\t\t<div class=\"article-collection-card__content\">\n\t\t\t\t\t\t\t\t\t<p class=\"has-text-style-body\">The marking and coding applications continue to demand higher line speeds, greater marking flexibility, and consistent mark quality across increasingly diverse materials. Machine builders must support variable data, frequent changeovers, and integration into automated production lines, often without slowing throughput or increasing system complexity.<\/p>\n\t\t\t\t\n\t\t\t\t\t\t\t<\/div>\n\t\t\t<\/div>\n<\/div>\n\n\n\n<div class=\"article-collection-card image-zoom-in\">\n\n\t<figure class=\"article-collection-card__image-wrap\">\n\t\t\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"459\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_High-speed-laser-coding.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_High-speed-laser-coding.jpg?quality=85&amp;strip=all 1098w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_High-speed-laser-coding.jpg?resize=840%2C459&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\n\t\t\t<\/figure>\n\n\t<div class=\"article-collection-card__content-wrap\">\n\t\t<div class=\"article-collection-card__heading-wrap\">\n\t\t\t\n\t\t\t<h3 class=\"article-collection-card__heading has-text-style-h2\">\n\t\t\t\t\n\t\t\t\t\tHigh\u2011Speed Laser Coding and Industrial Marking\n\t\t\t\t\t\t\t<\/h3>\n\t\t<\/div>\n\n\t\t\t\t\t<div class=\"article-collection-card__content\">\n\t\t\t\t\t\t\t\t\t<p class=\"has-text-style-body\">High\u2011speed laser coders and industrial laser marking systems depend on precise coordination between laser output and scan motion to produce clear, repeatable marks at production speeds. Machine builders must balance marking quality with throughput while supporting a range of code formats, including text, symbols, and barcodes.<\/p>\n\t\t\t\t\n\t\t\t\t\t\t\t<\/div>\n\t\t\t<\/div>\n<\/div>\n\n\n\n<div class=\"article-collection-card image-zoom-in\">\n\n\t<figure class=\"article-collection-card__image-wrap\">\n\t\t\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"380\" height=\"380\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Precision-beam-barcode-marking.jpg?quality=85&amp;strip=all&amp;w=380\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Precision-beam-barcode-marking.jpg?quality=85&amp;strip=all 380w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Precision-beam-barcode-marking.jpg?resize=320%2C320&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 380px) 100vw, 380px\" \/>\n\t\t\t<\/figure>\n\n\t<div class=\"article-collection-card__content-wrap\">\n\t\t<div class=\"article-collection-card__heading-wrap\">\n\t\t\t\n\t\t\t<h3 class=\"article-collection-card__heading has-text-style-h2\">\n\t\t\t\t\n\t\t\t\t\tPrecision Beam Steering for Barcode Marking and Engraving\n\t\t\t\t\t\t\t<\/h3>\n\t\t<\/div>\n\n\t\t\t\t\t<div class=\"article-collection-card__content\">\n\t\t\t\t\t\t\t\t\t<p class=\"has-text-style-body\">Applications such as barcode laser marking and laser engraving require accurate beam positioning to ensure consistent mark geometry, contrast, and readability. This is particularly critical when marking on curved surfaces, variable product orientations, or mixed material streams.<\/p>\n\t\t\t\t\n\t\t\t\t\t\t\t<\/div>\n\t\t\t<\/div>\n<\/div>\n\n\n\n<div class=\"article-collection-card image-zoom-in\">\n\n\t<figure class=\"article-collection-card__image-wrap\">\n\t\t\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"440\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Coding-and-marking-integration-2.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"Novanta - Coding and Marking Integration\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Coding-and-marking-integration-2.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Coding-and-marking-integration-2.jpg?resize=840%2C440&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\n\t\t\t<\/figure>\n\n\t<div class=\"article-collection-card__content-wrap\">\n\t\t<div class=\"article-collection-card__heading-wrap\">\n\t\t\t\n\t\t\t<h3 class=\"article-collection-card__heading has-text-style-h2\">\n\t\t\t\t\n\t\t\t\t\tDesigned for Coding and Marking Machine Integration\n\t\t\t\t\t\t\t<\/h3>\n\t\t<\/div>\n\n\t\t\t\t\t<div class=\"article-collection-card__content\">\n\t\t\t\t\t\t\t\t\t<p class=\"has-text-style-body\">Coding and marking equipment manufacturers must integrate laser sub-systems into compact, serviceable platforms that operate continuously on the factory floor. Optical components must align with machine controls, vision systems, and automation interfaces while supporting long\u2011term operational stability.<\/p>\n\t\t\t\t\n\t\t\t\t\t\t\t<\/div>\n\t\t\t<\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull large-text-block has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<p class=\"large-text-block__text has-heading-font-family has-xx-large-font-size wp-block-paragraph\" style=\"font-style:normal;font-weight:600\">Our advanced technologies are designed to support OEMs developing and scaling laser coding and marking platforms, where precise energy delivery, accurate beam positioning, and synchronized scanning are essential to reliable marking performance on metals, plastics, and other industrial materials.<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"h-laser-marking-amp-coding\"> Laser Marking &#038; Coding<\/h2>\n\n\n\n<p class=\"has-text-align-center one-novanta-section__description has-medium-font-size has-heading-font-family wp-block-paragraph\">The benefits of Laser Marking &#038; Coding include:<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"alignfull pattern-highlights is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-group is-layout-grid wp-container-core-group-is-layout-23dd4fb8 wp-block-group-is-layout-grid\">\n<div class=\"wp-block-group wp-container-content-7c75c719 is-content-justification-left is-layout-constrained wp-container-core-group-is-layout-6062843c wp-block-group-is-layout-constrained\" style=\"padding-top:0;padding-right:0;padding-bottom:0;padding-left:0\">\n<figure class=\"wp-block-image size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"60\" height=\"60\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Frame-3838-1-1.png\" alt=\"High quality marking across diverse materials\" class=\"wp-image-4309\"\/><\/figure>\n\n\n\n<h3 id=\"h-high-quality-marking-across-diverse-materials\" class=\"wp-block-heading has-x-large-font-size\">High\u2011quality marking across diverse materials<\/h3>\n\n\n\n<p class=\"has-medium-font-size wp-block-paragraph\" id=\"h-\">Supports marking and engraving on metal, plastics, and other substrates.<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-content-justification-left is-layout-constrained wp-container-core-group-is-layout-8d5bfb73 wp-block-group-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<figure class=\"wp-block-image size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"60\" height=\"60\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Frame-3838.png\" alt=\"Accurate bean icon\" class=\"wp-image-3946\"\/><\/figure>\n\n\n\n<h3 id=\"h-accurate-beam-positioning\" class=\"wp-block-heading has-x-large-font-size\">Accurate beam positioning<\/h3>\n\n\n\n<p class=\"has-medium-font-size wp-block-paragraph\" id=\"h-\">Enables repeatable code placement and consistent mark definition.<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-content-justification-left is-layout-constrained wp-container-core-group-is-layout-8d5bfb73 wp-block-group-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<figure class=\"wp-block-image size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"56\" height=\"56\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Isolation_Mode-1.png\" alt=\"High speed processing capability\" class=\"wp-image-4313\"\/><\/figure>\n\n\n\n<h3 id=\"h-high-speed-processing-capability\" class=\"wp-block-heading has-x-large-font-size\">High\u2011speed processing capability<\/h3>\n\n\n\n<p class=\"has-medium-font-size wp-block-paragraph\" id=\"h-\">Supports fast production lines and variable data marking.<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-content-justification-left is-layout-constrained wp-container-core-group-is-layout-8d5bfb73 wp-block-group-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<figure class=\"wp-block-image size-full is-resized\"><img loading=\"lazy\" decoding=\"async\" width=\"60\" height=\"60\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Frame-3838-2-1.png\" alt=\"System level integration\" class=\"wp-image-4311\" style=\"width:59px;height:auto\"\/><\/figure>\n\n\n\n<h3 id=\"h-system-level-integration\" class=\"wp-block-heading has-x-large-font-size\">System\u2011level integration<\/h3>\n\n\n\n<p class=\"has-medium-font-size wp-block-paragraph\" id=\"h-\">Photonics technologies designed to align with coding and marking machine architectures.<\/p>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"alignwide wp-block-one-novanta-image-cta has-background has-secondary-grey-extra-light-background-color media-text media-text--media-align-right\" >\n\t<figure class=\"media-text__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"800\" height=\"690\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/i501_Beauty_Shot_2_HiRes.png?quality=85&amp;strip=all&amp;w=800\" class=\"attachment-design-lg size-design-lg\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/i501_Beauty_Shot_2_HiRes.png?quality=85&amp;strip=all 800w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/i501_Beauty_Shot_2_HiRes.png?resize=320%2C276&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/i501_Beauty_Shot_2_HiRes.png?resize=400%2C345&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 800px) 100vw, 800px\" \/>\t<\/figure>\n\n\t<div class=\"media-text__content has-medium-font-size has-heading-font-family\">\n\t\t\n\n<h2 id=\"h-supporting-oem-platform-development-and-line-evolution\" class=\"wp-block-heading media-text__heading has-xxx-large-font-size\">Supporting OEM Platform Development and Line Evolution<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">As marking and coding requirements evolve, machine builders require laser technologies that can support new materials, higher line speeds, and increased marking complexity without compromising reliability. Platforms must adapt to changing production demands while maintaining consistent marking performance.<\/p>\n\n\n\n<p class=\"wp-block-paragraph\">We work at the sub-system level to support OEM development efforts, helping align CO\u2082 lasers and multi\u2011axis scan heads with the technical requirements of next\u2011generation laser coding and marking systems.<\/p>\n\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 id=\"h-related-products\" class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\">Related Products<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family wp-block-paragraph\"><\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\"><div class=\"latest-articles-2 latest-articles--card-type-product-v2 wp-block-one-novanta-latest-articles\" data-show-load-more-button=\"false\">\n\t\n<div class=\"grid alignwide grid--cols-4\" >\n\t\n<div class=\"product-card image-zoom-in\">\n\n\t<div class=\"product-card__content-wrap\">\n\t\t\t\t\t<div class=\"product-card__meta\">\n\t\t\t\t\t\t\t\t\t<span class=\"product-card__category has-small-font-size\">\n\t\t\t\t\t\tLaser Sources\t\t\t\t\t<\/span>\n\t\t\t\t\n\t\t\t\t\t\t\t\t\t<span class=\"product-card__product-tag has-tiny-font-size\">\n\t\t\t\t\t\tAdvanced Laser Additive Manufacturing\t\t\t\t\t<\/span>\n\t\t\t\t\t\t\t<\/div>\n\t\t\n\t\t<figure class=\"product-card__image-wrap\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"400\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/ti-series.jpg?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"Novanta ti Series 60-100 watt CO2 laser cutting system\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/ti-series.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/ti-series.jpg?resize=400%2C400&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/ti-series.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t\t<\/figure>\n\n\t\t<h3 class=\"product-card__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/product\/ti-series-60-100-watt-co2-lasers\/\" class=\"stretched-link product-card__link\">\n\t\t\t\n\t\t\t\tti Series \u2013 60-100 Watt CO2\u00a0Lasers\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\n\t<\/div>\n\n\t\t\t<div class=\"product-card__content\">\n\t\t\t<div class=\"product-card__content-inner-wrap\">\n\t\t\t\t\t\t\t<\/div>\n\n\t\t\t\t\t<\/div>\n\t<\/div>\n\n<div class=\"product-card image-zoom-in\">\n\n\t<div class=\"product-card__content-wrap\">\n\t\t\t\t\t<div class=\"product-card__meta\">\n\t\t\t\t\t\t\t\t\t<span class=\"product-card__category has-small-font-size\">\n\t\t\t\t\t\tLaser Beam Steering\t\t\t\t\t<\/span>\n\t\t\t\t\n\t\t\t\t\t\t\t\t\t<span class=\"product-card__product-tag has-tiny-font-size\">\n\t\t\t\t\t\tAdvanced Laser Additive Manufacturing\t\t\t\t\t<\/span>\n\t\t\t\t\t\t\t<\/div>\n\t\t\n\t\t<figure class=\"product-card__image-wrap\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"400\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/versia.jpg?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"Novanta Versia 2-axis scan head\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/versia.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/versia.jpg?resize=400%2C400&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/versia.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t\t<\/figure>\n\n\t\t<h3 class=\"product-card__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/product\/versia-2-axis-scan-head\/\" class=\"stretched-link product-card__link\">\n\t\t\t\n\t\t\t\tVERSIA 2-Axis Scan Head\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\n\t<\/div>\n\n\t\t\t<div class=\"product-card__content\">\n\t\t\t<div class=\"product-card__content-inner-wrap\">\n\t\t\t\t\t\t\t<\/div>\n\n\t\t\t\t\t<\/div>\n\t<\/div>\n\n<div class=\"product-card image-zoom-in\">\n\n\t<div class=\"product-card__content-wrap\">\n\t\t\t\t\t<div class=\"product-card__meta\">\n\t\t\t\t\t\t\t\t\t<span class=\"product-card__category has-small-font-size\">\n\t\t\t\t\t\tLaser Beam Steering\t\t\t\t\t<\/span>\n\t\t\t\t\n\t\t\t\t\t\t\t\t\t<span class=\"product-card__product-tag has-tiny-font-size\">\n\t\t\t\t\t\tAdvanced Laser Additive Manufacturing\t\t\t\t\t<\/span>\n\t\t\t\t\t\t\t<\/div>\n\t\t\n\t\t<figure class=\"product-card__image-wrap\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"400\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/firefly3d.jpg?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"Novanta FireFly3D laser additive manufacturing scan head\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/firefly3d.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/firefly3d.jpg?resize=400%2C400&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/firefly3d.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t\t<\/figure>\n\n\t\t<h3 class=\"product-card__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/product\/firefly3d\/\" class=\"stretched-link product-card__link\">\n\t\t\t\n\t\t\t\tFIREFLY3D\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\n\t<\/div>\n\n\t\t\t<div class=\"product-card__content\">\n\t\t\t<div class=\"product-card__content-inner-wrap\">\n\t\t\t\t\t\t\t<\/div>\n\n\t\t\t\t\t<\/div>\n\t<\/div>\n<\/div>\n\n<div style=\"display:none;\" class=\"button-load-more-wrapper button-load-more-wrapper--hidden\" data-page=\"2\" data-query=\"{&quot;post_type&quot;:&quot;product&quot;,&quot;post_status&quot;:&quot;publish&quot;,&quot;posts_per_page&quot;:4,&quot;order&quot;:&quot;asc&quot;,&quot;orderby&quot;:&quot;date&quot;,&quot;tax_query&quot;:[{&quot;taxonomy&quot;:&quot;product_tag&quot;,&quot;field&quot;:&quot;term_id&quot;,&quot;terms&quot;:[173]}],&quot;heading_level&quot;:&quot;h3&quot;,&quot;block_template&quot;:&quot;product-v2&quot;,&quot;card_options&quot;:{&quot;has_cta&quot;:false},&quot;term_id&quot;:173,&quot;selected_tax&quot;:&quot;product_tag&quot;}\" data-query-bkp=\"{&quot;post_type&quot;:&quot;product&quot;,&quot;post_status&quot;:&quot;publish&quot;,&quot;posts_per_page&quot;:4,&quot;order&quot;:&quot;asc&quot;,&quot;orderby&quot;:&quot;date&quot;,&quot;tax_query&quot;:[{&quot;taxonomy&quot;:&quot;product_tag&quot;,&quot;field&quot;:&quot;term_id&quot;,&quot;terms&quot;:[173]}],&quot;heading_level&quot;:&quot;h3&quot;,&quot;block_template&quot;:&quot;product-v2&quot;,&quot;card_options&quot;:{&quot;has_cta&quot;:false},&quot;term_id&quot;:173,&quot;selected_tax&quot;:&quot;product_tag&quot;}\" data-source=\"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/one-novanta\/v1\/latest-articles\" data-nonce=\"ac99e2b764\" data-target=\".latest-articles-2 .grid\" data-found-posts=\"3\" data-number-of-posts-to-load=\"4\">\n\t<button class=\"button-load-more\" aria-label=\"Load more results\" tabindex=\"0\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"64\" height=\"61\" viewBox=\"0 0 64 61\" fill=\"none\"><path stroke=\"currentColor\" d=\"M63 30.5c0 16.553-13.864 30-31 30S1 47.053 1 30.5 14.864.5 32 .5s31 13.447 31 30ZM32 19v21.931M43.105 30H20.5\"\/><\/svg>\n\t\t\t<span class=\"button-load-more-text\">Load more<\/span>\n\t\t\t<span  class=\"button-load-more-text--loading\">Loading&#8230;<\/span>\n\t<\/button>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<hr class=\"wp-block-separator has-alpha-channel-opacity\"\/>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"h-related-content\">Related Content<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-image-text-cards image-text alignfull\" >\n\t<div class=\"image-text__content\">\n\t\t\n<div class=\"grid alignwide grid--cols-4\" >\n\t\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-3-2\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"300\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Whitepapers.webp?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"Whitepapers\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Whitepapers.webp?quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Whitepapers.webp?resize=320%2C240&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\"><\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/\" class=\"image-tile__link stretched-link\" aria-label=\"Technical Papers\" tabindex=\"0\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">Technical Papers<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-3-2\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"300\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Case-Studies.webp?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"Success Stories\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Case-Studies.webp?quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Case-Studies.webp?resize=320%2C240&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\"><\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/resources\/success-stories\/\" class=\"image-tile__link stretched-link\" aria-label=\"Sucess Stories\" tabindex=\"0\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">Sucess Stories<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-3-2\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"300\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Blog.webp?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"Blog\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Blog.webp?quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Blog.webp?resize=320%2C240&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\"><\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/blog\/\" class=\"image-tile__link stretched-link\" aria-label=\"Blog\" tabindex=\"0\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">Blog<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-3-2\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"473\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Downloads_and_Documents.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Downloads_and_Documents.webp?quality=85&amp;strip=all 1442w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Downloads_and_Documents.webp?resize=840%2C473&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Downloads_and_Documents.webp?resize=1200%2C675&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\"><\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/resources\/documents-downloads\/\" class=\"image-tile__link stretched-link\" aria-label=\"Documents &amp; Downloads\" tabindex=\"0\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">Documents &amp; Downloads<\/span>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-left\" >\n\t\n<div class=\"featured-content__media\">\n\t\n<novanta-video class=\"novanta-video one-novanta-video-component\" thumbnail=\"static\" id=\"video_6ad949161eb81\">\n\t<figure class=\"novanta-video__thumbnail image-zoom-in\">\n\t\t\n<div class=\"media-lightbox\">\n\t<ati-media-lightbox>\n\t\t<rt-lightbox id=\"videolightbox_video_6ad949161eb81\" close-on-overlay-click=\"yes\" swipe=\"yes\" swipe-threshold=\"300\" class=\"media-lightbox__wrapper\">\n\t\t\t<dialog class=\"media-lightbox__dialog\">\n\t\t\t\t<div class=\"media-lightbox__content-wrapper\">\n\t\t\t\t\t<rt-lightbox-close class=\"media-lightbox__close\">\n\t\t\t\t\t\t<button class=\"media-lightbox__close-button\" aria-label=\"Close\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" stroke=\"currentColor\" width=\"24\" height=\"24\" viewbox=\"0 0 24 24\"><path stroke-linecap=\"round\" stroke-linejoin=\"round\" d=\"M6 18 18 6M6 6l12 12\" \/><\/svg>\n\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-close>\n\n\t\t\t\t\t<rt-lightbox-previous class=\"media-lightbox__navigation-previous\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"Previous\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-previous>\n\t\t\t\t\t<rt-lightbox-content class=\"media-lightbox__content\"><\/rt-lightbox-content>\n\t\t\t\t\t<rt-lightbox-next class=\"media-lightbox__navigation-next\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"Next\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewbox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-next>\n\t\t\t\t\t\t\t\t\t\t<div class=\"media-lightbox__nav\"><\/div>\n\t\t\t\t<\/div>\n\t\t\t<\/dialog>\n\t\t<\/rt-lightbox>\n\t<\/ati-media-lightbox>\n\t<rt-lightbox-trigger lightbox=\"videolightbox_video_6ad949161eb81\" group=\"video-gallery-video_6ad949161eb81\" class=\"media-lightbox__trigger\">\n\t\t<button class=\"media-lightbox__trigger-button\" aria-label=\"Open Lightbox\">\n\t\t\t<figure class=\"media-lightbox__figure\">\n\t\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"352\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_KV3.webp?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image novanta-video__static-thumbnail\" alt=\"Novanta video\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_KV3.webp?quality=85&amp;strip=all 1333w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_KV3.webp?resize=840%2C352&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_KV3.webp?resize=1200%2C502&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t\t\t\t\n\t\t\t\t\t\t\t<\/figure>\n\t\t<\/button>\n\t\t<template>\n\t\t\t\t\t\t\t\t\t\t\t<wistia-player media-id=\"j9vcnn8t58\" autoplay><\/wistia-player>\n\t\t\t\t\t<\/template>\n\t<\/rt-lightbox-trigger>\n<\/div>\n\n\t\t\n\t\t<button class=\"novanta-video__play-button\" aria-label=\"Video play button\" type=\"button\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" viewbox=\"0 0 166 166\"><path stroke=\"currentColor\" stroke-width=\"2\" d=\"M66.75 115.719V49.281L117.183 82.5 66.75 115.719Z\" \/><circle cx=\"83\" cy=\"83\" r=\"82\" stroke=\"currentColor\" stroke-width=\"2\" \/><\/svg>\n\t\t<\/button>\n\t<\/figure>\n<\/novanta-video>\n<\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<p class=\"is-style-overline-text wp-block-paragraph\"><\/p>\n\n\n\n<h2 id=\"h-request-an-application-test\" class=\"wp-block-heading has-xxx-large-font-size\">Request an Application Test<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">Engage with our team to evaluate Light Engine technologies within your scientific research or instrument development platform.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-5dff3d62 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/precision-manufacturing\/contact\/application-test-request\/\">Request<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"","protected":false},"author":371,"featured_media":4098,"menu_order":0,"template":"","meta":{"_acf_changed":false,"card_thumbnail_id":0},"novanta_application_categories":[155],"class_list":["post-4096","novanta_application","type-novanta_application","status-publish","has-post-thumbnail","hentry","novanta_application_categories-advanced-industrial"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Laser Marking and Coding | Novanta Laser Solutions<\/title>\n<meta name=\"description\" content=\"Novanta&#039;s laser marking and laser coding systems deliver permanent part marking for traceability, compliance, and branding across OEM production lines.\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-marking-and-coding\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Laser Marking and Coding\" \/>\n<meta property=\"og:description\" content=\"Novanta&#039;s laser marking and laser coding systems deliver permanent part marking for traceability, compliance, and branding across OEM production lines.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-marking-and-coding\/\" \/>\n<meta property=\"og:site_name\" content=\"Precision Manufacturing\" \/>\n<meta property=\"article:modified_time\" content=\"2026-09-04T05:13:06+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-marking-and-coding.jpg?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"3 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/applications\\\/advanced-industrial\\\/laser-marking-and-coding\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/applications\\\/advanced-industrial\\\/laser-marking-and-coding\\\/\",\"name\":\"Laser Marking and Coding | Novanta Laser Solutions\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/applications\\\/advanced-industrial\\\/laser-marking-and-coding\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/applications\\\/advanced-industrial\\\/laser-marking-and-coding\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/Novanta_Laser-marking-and-coding.jpg\",\"datePublished\":\"2026-05-29T13:06:12+00:00\",\"dateModified\":\"2026-09-04T05:13:06+00:00\",\"description\":\"Novanta's laser marking and laser coding systems deliver permanent part marking for traceability, compliance, and branding across OEM production lines.\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/applications\\\/advanced-industrial\\\/laser-marking-and-coding\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/applications\\\/advanced-industrial\\\/laser-marking-and-coding\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/applications\\\/advanced-industrial\\\/laser-marking-and-coding\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/Novanta_Laser-marking-and-coding.jpg\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/Novanta_Laser-marking-and-coding.jpg\",\"width\":2000,\"height\":1125,\"caption\":\"Novanta laser marking and coding application\"},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/applications\\\/advanced-industrial\\\/laser-marking-and-coding\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Laser Marking and Coding\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\",\"name\":\"Precision Manufacturing\",\"description\":\"\",\"publisher\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#organization\"},\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"},{\"@type\":\"Organization\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#organization\",\"name\":\"Precision Manufacturing\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\",\"logo\":{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#\\\/schema\\\/logo\\\/image\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/novanta-icon-512x512-1.png?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/novanta-icon-512x512-1.png?quality=85&strip=all\",\"width\":512,\"height\":512,\"caption\":\"Precision Manufacturing\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#\\\/schema\\\/logo\\\/image\\\/\"}}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Laser Marking and Coding | Novanta Laser Solutions","description":"Novanta's laser marking and laser coding systems deliver permanent part marking for traceability, compliance, and branding across OEM production lines.","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-marking-and-coding\/","og_locale":"en_US","og_type":"article","og_title":"Laser Marking and Coding","og_description":"Novanta's laser marking and laser coding systems deliver permanent part marking for traceability, compliance, and branding across OEM production lines.","og_url":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-marking-and-coding\/","og_site_name":"Precision Manufacturing","article_modified_time":"2026-09-04T05:13:06+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-marking-and-coding.jpg?resize=1200,675","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"3 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-marking-and-coding\/","url":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-marking-and-coding\/","name":"Laser Marking and Coding | Novanta Laser Solutions","isPartOf":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-marking-and-coding\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-marking-and-coding\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-marking-and-coding.jpg","datePublished":"2026-05-29T13:06:12+00:00","dateModified":"2026-09-04T05:13:06+00:00","description":"Novanta's laser marking and laser coding systems deliver permanent part marking for traceability, compliance, and branding across OEM production lines.","breadcrumb":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-marking-and-coding\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-marking-and-coding\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-marking-and-coding\/#primaryimage","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-marking-and-coding.jpg","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-marking-and-coding.jpg","width":2000,"height":1125,"caption":"Novanta laser marking and coding application"},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-marking-and-coding\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/precision-manufacturing\/"},{"@type":"ListItem","position":2,"name":"Laser Marking and Coding"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/precision-manufacturing\/#website","url":"https:\/\/novanta.com\/precision-manufacturing\/","name":"Precision Manufacturing","description":"","publisher":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#organization"},"potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/precision-manufacturing\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"},{"@type":"Organization","@id":"https:\/\/novanta.com\/precision-manufacturing\/#organization","name":"Precision Manufacturing","url":"https:\/\/novanta.com\/precision-manufacturing\/","logo":{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-manufacturing\/#\/schema\/logo\/image\/","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/novanta-icon-512x512-1.png?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/novanta-icon-512x512-1.png?quality=85&strip=all","width":512,"height":512,"caption":"Precision Manufacturing"},"image":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#\/schema\/logo\/image\/"}}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/novanta_application\/4096","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/novanta_application"}],"about":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/types\/novanta_application"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/users\/371"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/media\/4098"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/media?parent=4096"}],"wp:term":[{"taxonomy":"novanta_application_categories","embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/novanta_application_categories?post=4096"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}