{"id":3324,"date":"2026-05-13T08:01:42","date_gmt":"2026-05-13T08:01:42","guid":{"rendered":"https:\/\/novanta.com\/precision-manufacturing\/?post_type=novanta_media_lib&#038;p=3324"},"modified":"2026-08-07T13:05:24","modified_gmt":"2026-08-07T13:05:24","slug":"how-to-set-up-a-ventus-laser","status":"publish","type":"novanta_media_lib","link":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/how-to-set-up-a-ventus-laser\/","title":{"rendered":"How to Set Up a ventus Laser"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--medium has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1024\" height=\"576\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/d3df784e1d517f43da4cbceaf193f1e1.jpg?quality=85&amp;strip=all&amp;w=1024\" class=\"attachment-design-xl size-design-xl\" alt=\"ventus diode-pumped solid state laser setup video\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/d3df784e1d517f43da4cbceaf193f1e1.jpg?quality=85&amp;strip=all 1024w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/d3df784e1d517f43da4cbceaf193f1e1.jpg?resize=320%2C180&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/d3df784e1d517f43da4cbceaf193f1e1.jpg?resize=400%2C225&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/d3df784e1d517f43da4cbceaf193f1e1.jpg?resize=840%2C473&amp;quality=85&amp;strip=all 840w\" sizes=\"(max-width: 1024px) 100vw, 1024px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-middle\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tHow to Set Up a ventus Laser\t\t<\/h1>\n\n\t\t<p><\/p>\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-layout-constrained wp-container-core-group-is-layout-a16e969c wp-block-group-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--80);padding-left:0\">\n<h1 id=\"h-watch-setting-up-your-ventus-laser-step-by-step\" class=\"wp-block-heading\">Watch: Setting Up Your ventus Laser Step by Step<\/h1>\n\n\n\n<p class=\"wp-block-paragraph\">Watch a setup walkthrough for the ventus diode-pumped solid state laser, covering the steps for reliable continuous wave operation.<\/p>\n\n\n\n<novanta-video\n\tclass=\"novanta-video one-novanta-video-component\"\tmedia-id=\"frgudg6o1z\"\n\tthumbnail=\"dynamic\"\n\tid=\"video_6ade5302de36b\"\n\t>\n\t<figure class=\"novanta-video__thumbnail image-zoom-in\">\n\t\t\n<div class=\"media-lightbox\" >\n\t<ati-media-lightbox>\n\t\t<rt-lightbox\n\t\t\tid=\"videolightbox_video_6ade5302de36b\"\n\t\t\tclose-on-overlay-click=\"yes\"\n\t\t\tswipe=\"yes\"\n\t\t\tswipe-threshold=\"300\"\n\t\t\tclass=\"media-lightbox__wrapper\"\n\t\t>\n\t\t\t<dialog class=\"media-lightbox__dialog\">\n\t\t\t\t<div class=\"media-lightbox__content-wrapper\">\n\t\t\t\t\t<rt-lightbox-close class=\"media-lightbox__close\">\n\t\t\t\t\t\t<button\n\t\t\t\t\t\t\tclass=\"media-lightbox__close-button\"\n\t\t\t\t\t\t\taria-label=\"Close\"\n\t\t\t\t\t\t>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" stroke=\"currentColor\" stroke-width=\"1\" width=\"24\" height=\"24\" viewBox=\"0 0 24 24\"><path stroke-linecap=\"round\" stroke-linejoin=\"round\" d=\"M6 18 18 6M6 6l12 12\"\/><\/svg>\n\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-close>\n\n\t\t\t\t\t<rt-lightbox-previous class=\"media-lightbox__navigation-previous\">\n\t\t\t\t\t\t<button\n\t\t\t\t\t\t\tclass=\"media-lightbox__navigation-button\"\n\t\t\t\t\t\t\taria-label=\"Previous\"\n\t\t\t\t\t\t>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\"\/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-previous>\n\t\t\t\t\t<rt-lightbox-content class=\"media-lightbox__content\"><\/rt-lightbox-content>\n\t\t\t\t\t<rt-lightbox-next class=\"media-lightbox__navigation-next\">\n\t\t\t\t\t\t<button\n\t\t\t\t\t\t\tclass=\"media-lightbox__navigation-button\"\n\t\t\t\t\t\t\taria-label=\"Next\"\n\t\t\t\t\t\t>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\"\/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-next>\n\t\t\t\t\t\t\t\t\t\t<div class=\"media-lightbox__nav\"><\/div>\n\t\t\t\t<\/div>\n\t\t\t<\/dialog>\n\t\t<\/rt-lightbox>\n\t<\/ati-media-lightbox>\n\t<rt-lightbox-trigger\n\t\tlightbox=\"videolightbox_video_6ade5302de36b\"\n\t\tgroup=\"video-gallery-video_6ade5302de36b\"\n\t\tclass=\"media-lightbox__trigger\"\n\t>\n\t\t<button class=\"media-lightbox__trigger-button\" aria-label=\"Open Lightbox\">\n\t\t\t<figure class=\"media-lightbox__figure\">\n\t\t\t\t<img class=\"novanta-video__dynamic-thumbnail\" width=\"100%\" height=\"576\" \/>\t\t\t\t\n\t\t\t\t\t\t\t<\/figure>\n\t\t<\/button>\n\t\t<template>\n\t\t\t\t\t\t\t\t\t\t\t<wistia-player media-id=\"frgudg6o1z\" autoplay><\/wistia-player>\n\t\t\t\t\t<\/template>\n\t<\/rt-lightbox-trigger>\n<\/div>\n\n\t\t\n\t\t<button class=\"novanta-video__play-button\" aria-label=\"Video play button\" type=\"button\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" viewBox=\"0 0 166 166\"><path stroke=\"currentColor\" stroke-width=\"2\" d=\"M66.75 115.719V49.281L117.183 82.5 66.75 115.719Z\"\/><circle cx=\"83\" cy=\"83\" r=\"82\" stroke=\"currentColor\" stroke-width=\"2\"\/><\/svg>\n\t\t<\/button>\n\t<\/figure>\n<\/novanta-video>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>Watch: Setting Up Your ventus Laser Step by Step Watch a setup walkthrough for the ventus diode-pumped solid state laser, covering the steps for reliable continuous wave operation.<\/p>\n","protected":false},"featured_media":3327,"template":"","meta":{"_acf_changed":false,"card_thumbnail_id":0},"novanta_media_types":[],"novanta_media_categories":[195,198],"class_list":["post-3324","novanta_media_lib","type-novanta_media_lib","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Watch: How to Set Up a ventus Laser | Novanta<\/title>\n<meta name=\"description\" content=\"Watch a setup walkthrough for the ventus diode-pumped solid state laser, covering the steps for reliable continuous wave operation.\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/how-to-set-up-a-ventus-laser\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"How to Set Up a ventus Laser\" \/>\n<meta property=\"og:description\" content=\"Watch a setup walkthrough for the ventus diode-pumped solid state laser, covering the steps for reliable continuous wave operation.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/how-to-set-up-a-ventus-laser\/\" \/>\n<meta property=\"og:site_name\" content=\"Precision Manufacturing\" \/>\n<meta property=\"article:modified_time\" content=\"2026-08-07T13:05:24+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/d3df784e1d517f43da4cbceaf193f1e1.jpg?quality=85&strip=all&w=1024&h=576&crop=1\" \/>\n\t<meta property=\"og:image:width\" content=\"1024\" \/>\n\t<meta property=\"og:image:height\" content=\"576\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"1 minute\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/media\\\/how-to-set-up-a-ventus-laser\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/media\\\/how-to-set-up-a-ventus-laser\\\/\",\"name\":\"Watch: How to Set Up a ventus Laser | Novanta\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/media\\\/how-to-set-up-a-ventus-laser\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/media\\\/how-to-set-up-a-ventus-laser\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/d3df784e1d517f43da4cbceaf193f1e1.jpg\",\"datePublished\":\"2026-05-13T08:01:42+00:00\",\"dateModified\":\"2026-08-07T13:05:24+00:00\",\"description\":\"Watch a setup walkthrough for the ventus diode-pumped solid state laser, covering the steps for reliable continuous wave operation.\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/media\\\/how-to-set-up-a-ventus-laser\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/media\\\/how-to-set-up-a-ventus-laser\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/media\\\/how-to-set-up-a-ventus-laser\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/d3df784e1d517f43da4cbceaf193f1e1.jpg\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/d3df784e1d517f43da4cbceaf193f1e1.jpg\",\"width\":1024,\"height\":576,\"caption\":\"ventus diode-pumped solid state laser setup video\"},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/media\\\/how-to-set-up-a-ventus-laser\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"How to Set Up a ventus Laser\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\",\"name\":\"Precision Manufacturing\",\"description\":\"\",\"publisher\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#organization\"},\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"},{\"@type\":\"Organization\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#organization\",\"name\":\"Precision Manufacturing\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\",\"logo\":{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#\\\/schema\\\/logo\\\/image\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/novanta-icon-512x512-1.png?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/novanta-icon-512x512-1.png?quality=85&strip=all\",\"width\":512,\"height\":512,\"caption\":\"Precision Manufacturing\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#\\\/schema\\\/logo\\\/image\\\/\"}}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Watch: How to Set Up a ventus Laser | Novanta","description":"Watch a setup walkthrough for the ventus diode-pumped solid state laser, covering the steps for reliable continuous wave operation.","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/how-to-set-up-a-ventus-laser\/","og_locale":"en_US","og_type":"article","og_title":"How to Set Up a ventus Laser","og_description":"Watch a setup walkthrough for the ventus diode-pumped solid state laser, covering the steps for reliable continuous wave operation.","og_url":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/how-to-set-up-a-ventus-laser\/","og_site_name":"Precision Manufacturing","article_modified_time":"2026-08-07T13:05:24+00:00","og_image":[{"url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/d3df784e1d517f43da4cbceaf193f1e1.jpg?quality=85&strip=all&w=1024&h=576&crop=1","width":1024,"height":576,"type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"1 minute"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/how-to-set-up-a-ventus-laser\/","url":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/how-to-set-up-a-ventus-laser\/","name":"Watch: How to Set Up a ventus Laser | Novanta","isPartOf":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/how-to-set-up-a-ventus-laser\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/how-to-set-up-a-ventus-laser\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/d3df784e1d517f43da4cbceaf193f1e1.jpg","datePublished":"2026-05-13T08:01:42+00:00","dateModified":"2026-08-07T13:05:24+00:00","description":"Watch a setup walkthrough for the ventus diode-pumped solid state laser, covering the steps for reliable continuous wave operation.","breadcrumb":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/how-to-set-up-a-ventus-laser\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/how-to-set-up-a-ventus-laser\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/how-to-set-up-a-ventus-laser\/#primaryimage","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/d3df784e1d517f43da4cbceaf193f1e1.jpg","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/d3df784e1d517f43da4cbceaf193f1e1.jpg","width":1024,"height":576,"caption":"ventus diode-pumped solid state laser setup video"},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/how-to-set-up-a-ventus-laser\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/precision-manufacturing\/"},{"@type":"ListItem","position":2,"name":"How to Set Up a ventus Laser"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/precision-manufacturing\/#website","url":"https:\/\/novanta.com\/precision-manufacturing\/","name":"Precision Manufacturing","description":"","publisher":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#organization"},"potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/precision-manufacturing\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"},{"@type":"Organization","@id":"https:\/\/novanta.com\/precision-manufacturing\/#organization","name":"Precision Manufacturing","url":"https:\/\/novanta.com\/precision-manufacturing\/","logo":{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-manufacturing\/#\/schema\/logo\/image\/","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/novanta-icon-512x512-1.png?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/novanta-icon-512x512-1.png?quality=85&strip=all","width":512,"height":512,"caption":"Precision Manufacturing"},"image":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#\/schema\/logo\/image\/"}}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/novanta_media_lib\/3324","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/novanta_media_lib"}],"about":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/types\/novanta_media_lib"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/media\/3327"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/media?parent=3324"}],"wp:term":[{"taxonomy":"novanta_media_types","embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/novanta_media_types?post=3324"},{"taxonomy":"novanta_media_categories","embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/novanta_media_categories?post=3324"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}