{"id":5321,"date":"2026-08-07T14:52:46","date_gmt":"2026-08-07T14:52:46","guid":{"rendered":"https:\/\/novanta.com\/precision-manufacturing\/?post_type=novanta_media_lib&#038;p=5321"},"modified":"2026-09-01T15:01:43","modified_gmt":"2026-09-01T15:01:43","slug":"watch-versia-scan-head-family-overview-novanta","status":"publish","type":"novanta_media_lib","link":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/watch-versia-scan-head-family-overview-novanta\/","title":{"rendered":"VERSIA Scan Head Family"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--medium has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"945\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/08\/versia-scan-head-family_thumbnail.jpg?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/08\/versia-scan-head-family_thumbnail.jpg?quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/08\/versia-scan-head-family_thumbnail.jpg?resize=320%2C180&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/08\/versia-scan-head-family_thumbnail.jpg?resize=400%2C225&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/08\/versia-scan-head-family_thumbnail.jpg?resize=840%2C473&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/08\/versia-scan-head-family_thumbnail.jpg?resize=1200%2C675&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/08\/versia-scan-head-family_thumbnail.jpg?resize=1680%2C945&amp;quality=85&amp;strip=all 1680w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-middle\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tVERSIA Scan Head Family\t\t<\/h1>\n\n\t\t<p><\/p>\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-layout-constrained wp-container-core-group-is-layout-a16e969c wp-block-group-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--80);padding-left:0\">\n<h1 id=\"h-watch-which-versia-scan-head-is-right-for-your-application\" class=\"wp-block-heading\">Watch: Which VERSIA Scan Head Is Right for Your Application?<\/h1>\n\n\n\n<p class=\"wp-block-paragraph\">Compare the VERSIA laser scan heads in 10 mm, 14 mm, and 20 mm apertures, and see how Novanta beam steering systems scale for different processing requirements.<\/p>\n\n\n\n<novanta-video\n\tclass=\"novanta-video one-novanta-video-component\"\tmedia-id=\"apvowew5hc\"\n\tthumbnail=\"dynamic\"\n\tid=\"video_6af9424754429\"\n\t>\n\t<figure class=\"novanta-video__thumbnail image-zoom-in\">\n\t\t\n<div class=\"media-lightbox\" >\n\t<ati-media-lightbox>\n\t\t<rt-lightbox\n\t\t\tid=\"videolightbox_video_6af9424754429\"\n\t\t\tclose-on-overlay-click=\"yes\"\n\t\t\tswipe=\"yes\"\n\t\t\tswipe-threshold=\"300\"\n\t\t\tclass=\"media-lightbox__wrapper\"\n\t\t>\n\t\t\t<dialog class=\"media-lightbox__dialog\">\n\t\t\t\t<div class=\"media-lightbox__content-wrapper\">\n\t\t\t\t\t<rt-lightbox-close class=\"media-lightbox__close\">\n\t\t\t\t\t\t<button\n\t\t\t\t\t\t\tclass=\"media-lightbox__close-button\"\n\t\t\t\t\t\t\taria-label=\"Close\"\n\t\t\t\t\t\t>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" stroke=\"currentColor\" stroke-width=\"1\" width=\"24\" height=\"24\" viewBox=\"0 0 24 24\"><path stroke-linecap=\"round\" stroke-linejoin=\"round\" d=\"M6 18 18 6M6 6l12 12\"\/><\/svg>\n\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-close>\n\n\t\t\t\t\t<rt-lightbox-previous class=\"media-lightbox__navigation-previous\">\n\t\t\t\t\t\t<button\n\t\t\t\t\t\t\tclass=\"media-lightbox__navigation-button\"\n\t\t\t\t\t\t\taria-label=\"Previous\"\n\t\t\t\t\t\t>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\"\/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-previous>\n\t\t\t\t\t<rt-lightbox-content class=\"media-lightbox__content\"><\/rt-lightbox-content>\n\t\t\t\t\t<rt-lightbox-next class=\"media-lightbox__navigation-next\">\n\t\t\t\t\t\t<button\n\t\t\t\t\t\t\tclass=\"media-lightbox__navigation-button\"\n\t\t\t\t\t\t\taria-label=\"Next\"\n\t\t\t\t\t\t>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\"\/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-next>\n\t\t\t\t\t\t\t\t\t\t<div class=\"media-lightbox__nav\"><\/div>\n\t\t\t\t<\/div>\n\t\t\t<\/dialog>\n\t\t<\/rt-lightbox>\n\t<\/ati-media-lightbox>\n\t<rt-lightbox-trigger\n\t\tlightbox=\"videolightbox_video_6af9424754429\"\n\t\tgroup=\"video-gallery-video_6af9424754429\"\n\t\tclass=\"media-lightbox__trigger\"\n\t>\n\t\t<button class=\"media-lightbox__trigger-button\" aria-label=\"Open Lightbox\">\n\t\t\t<figure class=\"media-lightbox__figure\">\n\t\t\t\t<img class=\"novanta-video__dynamic-thumbnail\" width=\"100%\" height=\"576\" \/>\t\t\t\t\n\t\t\t\t\t\t\t<\/figure>\n\t\t<\/button>\n\t\t<template>\n\t\t\t\t\t\t\t\t\t\t\t<wistia-player media-id=\"apvowew5hc\" autoplay><\/wistia-player>\n\t\t\t\t\t<\/template>\n\t<\/rt-lightbox-trigger>\n<\/div>\n\n\t\t\n\t\t<button class=\"novanta-video__play-button\" aria-label=\"Video play button\" type=\"button\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" viewBox=\"0 0 166 166\"><path stroke=\"currentColor\" stroke-width=\"2\" d=\"M66.75 115.719V49.281L117.183 82.5 66.75 115.719Z\"\/><circle cx=\"83\" cy=\"83\" r=\"82\" stroke=\"currentColor\" stroke-width=\"2\"\/><\/svg>\n\t\t<\/button>\n\t<\/figure>\n<\/novanta-video>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>Watch: Which VERSIA Scan Head Is Right for Your Application? Compare the VERSIA laser scan heads in 10 mm, 14 mm, and 20 mm apertures, and see how Novanta beam steering systems scale for different processing requirements.<\/p>\n","protected":false},"featured_media":5410,"template":"","meta":{"_acf_changed":false,"card_thumbnail_id":0},"novanta_media_types":[],"novanta_media_categories":[],"class_list":["post-5321","novanta_media_lib","type-novanta_media_lib","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>VERSIA Scan Head Family - Precision Manufacturing<\/title>\n<meta name=\"description\" content=\"Compare the VERSIA laser scan heads in 10mm, 14mm, and 20mm apertures, and see how Novanta beam steering systems scale for different processing requirements.\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/watch-versia-scan-head-family-overview-novanta\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"VERSIA Scan Head Family\" \/>\n<meta property=\"og:description\" content=\"Compare the VERSIA laser scan heads in 10mm, 14mm, and 20mm apertures, and see how Novanta beam steering systems scale for different processing requirements.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/watch-versia-scan-head-family-overview-novanta\/\" \/>\n<meta property=\"og:site_name\" content=\"Precision Manufacturing\" \/>\n<meta property=\"article:modified_time\" content=\"2026-09-01T15:01:43+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/08\/versia-scan-head-family_thumbnail.jpg?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"1 minute\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/media\\\/watch-versia-scan-head-family-overview-novanta\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/media\\\/watch-versia-scan-head-family-overview-novanta\\\/\",\"name\":\"VERSIA Scan Head Family - Precision Manufacturing\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/media\\\/watch-versia-scan-head-family-overview-novanta\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/media\\\/watch-versia-scan-head-family-overview-novanta\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/08\\\/versia-scan-head-family_thumbnail.jpg\",\"datePublished\":\"2026-08-07T14:52:46+00:00\",\"dateModified\":\"2026-09-01T15:01:43+00:00\",\"description\":\"Compare the VERSIA laser scan heads in 10mm, 14mm, and 20mm apertures, and see how Novanta beam steering systems scale for different processing requirements.\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/media\\\/watch-versia-scan-head-family-overview-novanta\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/media\\\/watch-versia-scan-head-family-overview-novanta\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/media\\\/watch-versia-scan-head-family-overview-novanta\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/08\\\/versia-scan-head-family_thumbnail.jpg\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/08\\\/versia-scan-head-family_thumbnail.jpg\",\"width\":1920,\"height\":1080},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/media\\\/watch-versia-scan-head-family-overview-novanta\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"VERSIA Scan Head Family\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\",\"name\":\"Precision Manufacturing\",\"description\":\"\",\"publisher\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#organization\"},\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"},{\"@type\":\"Organization\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#organization\",\"name\":\"Precision Manufacturing\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\",\"logo\":{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#\\\/schema\\\/logo\\\/image\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/novanta-icon-512x512-1.png?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/novanta-icon-512x512-1.png?quality=85&strip=all\",\"width\":512,\"height\":512,\"caption\":\"Precision Manufacturing\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#\\\/schema\\\/logo\\\/image\\\/\"}}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"VERSIA Scan Head Family - Precision Manufacturing","description":"Compare the VERSIA laser scan heads in 10mm, 14mm, and 20mm apertures, and see how Novanta beam steering systems scale for different processing requirements.","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/watch-versia-scan-head-family-overview-novanta\/","og_locale":"en_US","og_type":"article","og_title":"VERSIA Scan Head Family","og_description":"Compare the VERSIA laser scan heads in 10mm, 14mm, and 20mm apertures, and see how Novanta beam steering systems scale for different processing requirements.","og_url":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/watch-versia-scan-head-family-overview-novanta\/","og_site_name":"Precision Manufacturing","article_modified_time":"2026-09-01T15:01:43+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/08\/versia-scan-head-family_thumbnail.jpg?resize=1200,675","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"1 minute"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/watch-versia-scan-head-family-overview-novanta\/","url":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/watch-versia-scan-head-family-overview-novanta\/","name":"VERSIA Scan Head Family - Precision Manufacturing","isPartOf":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/watch-versia-scan-head-family-overview-novanta\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/watch-versia-scan-head-family-overview-novanta\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/08\/versia-scan-head-family_thumbnail.jpg","datePublished":"2026-08-07T14:52:46+00:00","dateModified":"2026-09-01T15:01:43+00:00","description":"Compare the VERSIA laser scan heads in 10mm, 14mm, and 20mm apertures, and see how Novanta beam steering systems scale for different processing requirements.","breadcrumb":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/watch-versia-scan-head-family-overview-novanta\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/watch-versia-scan-head-family-overview-novanta\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/watch-versia-scan-head-family-overview-novanta\/#primaryimage","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/08\/versia-scan-head-family_thumbnail.jpg","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/08\/versia-scan-head-family_thumbnail.jpg","width":1920,"height":1080},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/watch-versia-scan-head-family-overview-novanta\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/precision-manufacturing\/"},{"@type":"ListItem","position":2,"name":"VERSIA Scan Head Family"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/precision-manufacturing\/#website","url":"https:\/\/novanta.com\/precision-manufacturing\/","name":"Precision Manufacturing","description":"","publisher":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#organization"},"potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/precision-manufacturing\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"},{"@type":"Organization","@id":"https:\/\/novanta.com\/precision-manufacturing\/#organization","name":"Precision Manufacturing","url":"https:\/\/novanta.com\/precision-manufacturing\/","logo":{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-manufacturing\/#\/schema\/logo\/image\/","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/novanta-icon-512x512-1.png?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/novanta-icon-512x512-1.png?quality=85&strip=all","width":512,"height":512,"caption":"Precision Manufacturing"},"image":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#\/schema\/logo\/image\/"}}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/novanta_media_lib\/5321","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/novanta_media_lib"}],"about":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/types\/novanta_media_lib"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/media\/5410"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/media?parent=5321"}],"wp:term":[{"taxonomy":"novanta_media_types","embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/novanta_media_types?post=5321"},{"taxonomy":"novanta_media_categories","embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/novanta_media_categories?post=5321"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}