{"id":1378,"date":"2023-05-03T15:42:00","date_gmt":"2023-05-03T15:42:00","guid":{"rendered":"https:\/\/novanta.com\/precision-manufacturing\/?post_type=novanta_tech_paper&#038;p=1378"},"modified":"2026-08-10T19:57:31","modified_gmt":"2026-08-10T19:57:31","slug":"optimizing-energy-density-for-deep-engraving","status":"publish","type":"novanta_tech_paper","link":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/optimizing-energy-density-for-deep-engraving\/","title":{"rendered":"Optimizing Energy Density for Deep Engraving"},"content":{"rendered":"\n<h2 class=\"wp-block-heading\" id=\"h-technical-paper-overview\">Technical Paper Overview<\/h2>\n\n\n\n<h3 class=\"wp-block-heading\" id=\"h-optimizing-energy-density-for-deep-engraving-fluence-not-average-power-decides-deep-engraving-quality-and-removal-rate\"><strong>Optimizing Energy Density for Deep Engraving<\/strong><br><em>Fluence, not average power, decides deep engraving quality and removal rate.<\/em><\/h3>\n\n\n\n<p class=\"wp-block-paragraph\">Deep engraving for jewelry and watches lives in a narrow process window: ~5 mm\u00b3\/min removal rate, surface roughness under 2 \u00b5m, sharp 50 \u00b5m feature corners, no burr, and a 1-5 \u00b5m microstructure fine enough to reflect light into a specific color \u2014 without post-processing. Hitting all four targets simultaneously isn&#8217;t a power problem. It&#8217;s a fluence problem.<\/p>\n\n\n\n<p class=\"wp-block-paragraph\">This technical paper from three Novanta authors documents systematic deep-engraving tests on stainless steel using a 40W 8ps picosecond laser, a Squirrel 11mm 2D scan head, and an 80mm F-theta lens \u2014 varying laser repetition rate (200kHz vs 1MHz), power (50% vs 100%), and burst mode (1-10 pulses) to map fluence against removal rate and surface roughness.<\/p>\n\n\n\n<h2 class=\"wp-block-heading\" id=\"h-key-takeaways-include\">Key takeaways include:<\/h2>\n\n\n\n<ul class=\"wp-block-list\">\n<li>Why deep engraving is quality-limited, not power-limited \u2014 higher average power doesn&#8217;t improve results unless scan speed scales<\/li>\n\n\n\n<li>How fluence (energy density per pulse) maps to removal rate and surface roughness \u2014 and where the curves invert<\/li>\n\n\n\n<li>When 200kHz operation beats 1MHz: deep engraving where high pulse overlap at 1MHz creates 30 \u00b5m burr artifacts<\/li>\n\n\n\n<li>What burst-mode operation does: split pulse energy across 2\/5\/10 sub-pulses to fine-tune fluence below single-pulse limits<\/li>\n\n\n\n<li>A practical optimal recipe documented: 0.6 J\/cm\u00b2 at 200kHz, ~18W, 10 burst pulses \u2192 smooth steel engraving with color finish<\/li>\n<\/ul>\n\n\n\n<p class=\"wp-block-paragraph\">Download the full technical paper for the removal-rate vs. fluence curves across both repetition rates, the surface-roughness maps from 1.5 \u00b5m to 30 \u00b5m extremes, and the documented optimal recipe for steel deep-engraving in jewelry and watch applications \u2014 before defaulting to maximum laser power and ending up with burnt-edge artifacts.<a href=\"https:\/\/novantaphotonics.com\/wp-content\/uploads\/2023\/05\/Laser_Deep_Engraving_Whitepaper.pdf\" target=\"_blank\" rel=\"noreferrer noopener\"><\/a><\/p>\n","protected":false},"excerpt":{"rendered":"<p>Technical Paper Overview Optimizing Energy Density for Deep EngravingFluence, not average power, decides deep engraving quality and removal rate. Deep engraving for jewelry and watches lives in a narrow process window: ~5 mm\u00b3\/min removal rate, surface roughness under 2 \u00b5m, sharp 50 \u00b5m feature corners, no burr, and a 1-5 \u00b5m microstructure fine enough to [&hellip;]<\/p>\n","protected":false},"author":342,"featured_media":1139,"template":"","meta":{"_acf_changed":true,"card_thumbnail_id":0,"show_table_of_content":true},"class_list":["post-1378","novanta_tech_paper","type-novanta_tech_paper","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Optimizing Energy Density for Deep Engraving | Novanta<\/title>\n<meta name=\"description\" content=\"Learn how to tune a laser engraving system&#039;s energy density for deep, durable marks without compromising laser marking speed or part integrity.\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/optimizing-energy-density-for-deep-engraving\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Optimizing Energy Density for Deep Engraving\" \/>\n<meta property=\"og:description\" content=\"Learn how to tune a laser engraving system&#039;s energy density for deep, durable marks without compromising laser marking speed or part integrity.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/optimizing-energy-density-for-deep-engraving\/\" \/>\n<meta property=\"og:site_name\" content=\"Precision Manufacturing\" \/>\n<meta property=\"article:modified_time\" content=\"2026-08-10T19:57:31+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/optimizing-energy-density-for-deep-engraving-t.jpg?quality=85&strip=all&w=533&h=400&crop=1\" \/>\n\t<meta property=\"og:image:width\" content=\"533\" \/>\n\t<meta property=\"og:image:height\" content=\"400\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"2 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/whitepapers\\\/optimizing-energy-density-for-deep-engraving\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/whitepapers\\\/optimizing-energy-density-for-deep-engraving\\\/\",\"name\":\"Optimizing Energy Density for Deep Engraving | Novanta\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/whitepapers\\\/optimizing-energy-density-for-deep-engraving\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/whitepapers\\\/optimizing-energy-density-for-deep-engraving\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/optimizing-energy-density-for-deep-engraving-t.jpg\",\"datePublished\":\"2023-05-03T15:42:00+00:00\",\"dateModified\":\"2026-08-10T19:57:31+00:00\",\"description\":\"Learn how to tune a laser engraving system's energy density for deep, durable marks without compromising laser marking speed or part integrity.\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/whitepapers\\\/optimizing-energy-density-for-deep-engraving\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/whitepapers\\\/optimizing-energy-density-for-deep-engraving\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/whitepapers\\\/optimizing-energy-density-for-deep-engraving\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/optimizing-energy-density-for-deep-engraving-t.jpg\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/optimizing-energy-density-for-deep-engraving-t.jpg\",\"width\":533,\"height\":400},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/whitepapers\\\/optimizing-energy-density-for-deep-engraving\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Optimizing Energy Density for Deep Engraving\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\",\"name\":\"Precision Manufacturing\",\"description\":\"\",\"publisher\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#organization\"},\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"},{\"@type\":\"Organization\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#organization\",\"name\":\"Precision Manufacturing\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\",\"logo\":{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#\\\/schema\\\/logo\\\/image\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/novanta-icon-512x512-1.png?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/novanta-icon-512x512-1.png?quality=85&strip=all\",\"width\":512,\"height\":512,\"caption\":\"Precision Manufacturing\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#\\\/schema\\\/logo\\\/image\\\/\"}}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Optimizing Energy Density for Deep Engraving | Novanta","description":"Learn how to tune a laser engraving system's energy density for deep, durable marks without compromising laser marking speed or part integrity.","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/optimizing-energy-density-for-deep-engraving\/","og_locale":"en_US","og_type":"article","og_title":"Optimizing Energy Density for Deep Engraving","og_description":"Learn how to tune a laser engraving system's energy density for deep, durable marks without compromising laser marking speed or part integrity.","og_url":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/optimizing-energy-density-for-deep-engraving\/","og_site_name":"Precision Manufacturing","article_modified_time":"2026-08-10T19:57:31+00:00","og_image":[{"url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/optimizing-energy-density-for-deep-engraving-t.jpg?quality=85&strip=all&w=533&h=400&crop=1","width":533,"height":400,"type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"2 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/optimizing-energy-density-for-deep-engraving\/","url":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/optimizing-energy-density-for-deep-engraving\/","name":"Optimizing Energy Density for Deep Engraving | Novanta","isPartOf":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/optimizing-energy-density-for-deep-engraving\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/optimizing-energy-density-for-deep-engraving\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/optimizing-energy-density-for-deep-engraving-t.jpg","datePublished":"2023-05-03T15:42:00+00:00","dateModified":"2026-08-10T19:57:31+00:00","description":"Learn how to tune a laser engraving system's energy density for deep, durable marks without compromising laser marking speed or part integrity.","breadcrumb":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/optimizing-energy-density-for-deep-engraving\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/optimizing-energy-density-for-deep-engraving\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/optimizing-energy-density-for-deep-engraving\/#primaryimage","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/optimizing-energy-density-for-deep-engraving-t.jpg","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/optimizing-energy-density-for-deep-engraving-t.jpg","width":533,"height":400},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/optimizing-energy-density-for-deep-engraving\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/precision-manufacturing\/"},{"@type":"ListItem","position":2,"name":"Optimizing Energy Density for Deep Engraving"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/precision-manufacturing\/#website","url":"https:\/\/novanta.com\/precision-manufacturing\/","name":"Precision Manufacturing","description":"","publisher":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#organization"},"potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/precision-manufacturing\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"},{"@type":"Organization","@id":"https:\/\/novanta.com\/precision-manufacturing\/#organization","name":"Precision Manufacturing","url":"https:\/\/novanta.com\/precision-manufacturing\/","logo":{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-manufacturing\/#\/schema\/logo\/image\/","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/novanta-icon-512x512-1.png?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/novanta-icon-512x512-1.png?quality=85&strip=all","width":512,"height":512,"caption":"Precision Manufacturing"},"image":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#\/schema\/logo\/image\/"}}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/novanta_tech_paper\/1378","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/novanta_tech_paper"}],"about":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/types\/novanta_tech_paper"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/users\/342"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/media\/1139"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/media?parent=1378"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}