{"id":5534,"date":"2026-09-04T17:51:00","date_gmt":"2026-09-04T17:51:00","guid":{"rendered":"https:\/\/novanta.com\/precision-manufacturing\/?post_type=novanta_tech_paper&#038;p=5534"},"modified":"2026-09-24T12:52:15","modified_gmt":"2026-09-24T12:52:15","slug":"integrated-power-control-for-dpss-laser-platforms","status":"publish","type":"novanta_tech_paper","link":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/integrated-power-control-for-dpss-laser-platforms\/","title":{"rendered":"High Dynamic Range Optical Power Control"},"content":{"rendered":"\n<h2 id=\"h-technical-paper-overview\" class=\"wp-block-heading\">Technical Paper Overview<\/h2>\n\n\n\n<h3 id=\"h-wide-range-power-control-without-performance-trade-offs\" class=\"wp-block-heading\"><strong>Wide-Range Power Control Without Performance Trade-Offs<\/strong><\/h3>\n\n\n\n<p class=\"wp-block-paragraph\"><em>Conventional power control forces a choice between output level and laser performance.<\/em><\/p>\n\n\n\n<p class=\"wp-block-paragraph\">Stable optical power, beam size, beam shape and spectral performance are critical requirements for advanced photonic applications, including Raman spectroscopy, semiconductor wafer inspection, particle metrology, and fluorescence imaging. In these systems, laser beam properties directly influence measurement accuracy, signal quality, throughput, and sample integrity. Precise and repeatable power control must therefore be achieved without compromising critical laser characteristics such as amplitude noise, spectral stability, or beam quality.<\/p>\n\n\n\n<p class=\"wp-block-paragraph\">This white paper introduces Novanta\u2019s latest patent pending innovation in diode-pumped solid-state (DPSS) laser technology, an integrated Variable Optical Attenuator (VOA) incorporated within the company\u2019s advanced GEMultra\u2122 and GEMultra+\u2122 platforms. Unlike conventional power-control methods that rely solely on pump-diode current adjustment, the integrated VOA enables high-resolution output power control while preserving optimum laser output properties.<\/p>\n\n\n\n<p class=\"wp-block-paragraph\">The GEMultra platform provides continuous attenuation from OD0 to OD2, while the GEMultra+ extends this capability to OD3. Across the wider operating power range, the laser performance remains unchanged, maintaining industry-leading power stability, noise levels, spectral integrity, and beam quality. By integrating attenuation directly within the laser architecture, Novanta eliminates alignment sensitivities associated with external attenuation systems, reduces Original Equipment Manufacturer (OEM) integration complexity, and lowers overall system costs.<\/p>\n\n\n\n<h2 id=\"h-key-takeaways-include\" class=\"wp-block-heading\">Key takeaways include:<\/h2>\n\n\n\n<ul class=\"wp-block-list\">\n<li>Delivers industry-leading noise performance across a wide dynamic range &#8211; GEMultra maintains <0.1% RMS noise up to OD2 attenuation, while GEMultra+ achieves <0.5% RMS noise up to OD3<\/li>\n\n\n\n<li>Maintains critical laser characteristics during attenuation\u00a0<\/li>\n\n\n\n<li>Simplifies OEM system design and integration\u00a0<\/li>\n\n\n\n<li>Integrates seamlessly into the FUSIONultra\u2122 configurable light-engine platform via its compact design<\/li>\n\n\n\n<li>Reduces system cost and integration risk<\/li>\n\n\n\n<li>Optimized for advanced industrial and life-science applications<\/li>\n\n\n\n<li>Ensures stable spectral performance over a wide power range via the integrated VOA<\/li>\n<\/ul>\n\n\n\n<p class=\"wp-block-paragraph\">The full technical paper includes measured noise spectra, long-term stability data, spectral and beam-quality results across the attenuation range, and integration detail for the <a href=\"https:\/\/novanta.com\/precision-manufacturing\/product\/fusionultra\/\" data-type=\"link\" data-id=\"\/precision-manufacturing\/product\/fusionultra\/\">FUSIONultra\u2122<\/a> light engine platform.<\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><\/p>\n","protected":false},"excerpt":{"rendered":"<p>Technical Paper Overview Wide-Range Power Control Without Performance Trade-Offs Conventional power control forces a choice between output level and laser performance. Stable optical power, beam size, beam shape and spectral performance are critical requirements for advanced photonic applications, including Raman spectroscopy, semiconductor wafer inspection, particle metrology, and fluorescence imaging. In these systems, laser beam properties [&hellip;]<\/p>\n","protected":false},"author":358,"featured_media":5596,"template":"","meta":{"_acf_changed":false,"card_thumbnail_id":0,"show_table_of_content":true},"class_list":["post-5534","novanta_tech_paper","type-novanta_tech_paper","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Precise DPSS Laser Power Control | Novanta Laser Solutions<\/title>\n<meta name=\"description\" content=\"Novanta&#039;s patent-pending integrated attenuator adjusts DPSS laser power across three orders of magnitude while preserving noise, spectral, and beam performance.\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/integrated-power-control-for-dpss-laser-platforms\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"High Dynamic Range Optical Power Control\" \/>\n<meta property=\"og:description\" content=\"Novanta&#039;s patent-pending integrated attenuator adjusts DPSS laser power across three orders of magnitude while preserving noise, spectral, and beam performance.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/integrated-power-control-for-dpss-laser-platforms\/\" \/>\n<meta property=\"og:site_name\" content=\"Precision Manufacturing\" \/>\n<meta property=\"article:modified_time\" content=\"2026-09-24T12:52:15+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/09\/GemUltra_TeaserImagee_300mm-no-logo.png?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/png\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"2 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/whitepapers\\\/integrated-power-control-for-dpss-laser-platforms\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/whitepapers\\\/integrated-power-control-for-dpss-laser-platforms\\\/\",\"name\":\"Precise DPSS Laser Power Control | Novanta Laser Solutions\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/whitepapers\\\/integrated-power-control-for-dpss-laser-platforms\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/whitepapers\\\/integrated-power-control-for-dpss-laser-platforms\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/09\\\/GemUltra_TeaserImagee_300mm-no-logo.png\",\"datePublished\":\"2026-09-04T17:51:00+00:00\",\"dateModified\":\"2026-09-24T12:52:15+00:00\",\"description\":\"Novanta's patent-pending integrated attenuator adjusts DPSS laser power across three orders of magnitude while preserving noise, spectral, and beam performance.\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/whitepapers\\\/integrated-power-control-for-dpss-laser-platforms\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/whitepapers\\\/integrated-power-control-for-dpss-laser-platforms\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/whitepapers\\\/integrated-power-control-for-dpss-laser-platforms\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/09\\\/GemUltra_TeaserImagee_300mm-no-logo.png\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/09\\\/GemUltra_TeaserImagee_300mm-no-logo.png\",\"width\":3543,\"height\":2657},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/whitepapers\\\/integrated-power-control-for-dpss-laser-platforms\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"High Dynamic Range Optical Power Control\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\",\"name\":\"Precision Manufacturing\",\"description\":\"\",\"publisher\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#organization\"},\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"},{\"@type\":\"Organization\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#organization\",\"name\":\"Precision Manufacturing\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\",\"logo\":{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#\\\/schema\\\/logo\\\/image\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/novanta-icon-512x512-1.png?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/novanta-icon-512x512-1.png?quality=85&strip=all\",\"width\":512,\"height\":512,\"caption\":\"Precision Manufacturing\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#\\\/schema\\\/logo\\\/image\\\/\"}}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Precise DPSS Laser Power Control | Novanta Laser Solutions","description":"Novanta's patent-pending integrated attenuator adjusts DPSS laser power across three orders of magnitude while preserving noise, spectral, and beam performance.","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/integrated-power-control-for-dpss-laser-platforms\/","og_locale":"en_US","og_type":"article","og_title":"High Dynamic Range Optical Power Control","og_description":"Novanta's patent-pending integrated attenuator adjusts DPSS laser power across three orders of magnitude while preserving noise, spectral, and beam performance.","og_url":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/integrated-power-control-for-dpss-laser-platforms\/","og_site_name":"Precision Manufacturing","article_modified_time":"2026-09-24T12:52:15+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/09\/GemUltra_TeaserImagee_300mm-no-logo.png?resize=1200,675","type":"image\/png"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"2 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/integrated-power-control-for-dpss-laser-platforms\/","url":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/integrated-power-control-for-dpss-laser-platforms\/","name":"Precise DPSS Laser Power Control | Novanta Laser Solutions","isPartOf":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/integrated-power-control-for-dpss-laser-platforms\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/integrated-power-control-for-dpss-laser-platforms\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/09\/GemUltra_TeaserImagee_300mm-no-logo.png","datePublished":"2026-09-04T17:51:00+00:00","dateModified":"2026-09-24T12:52:15+00:00","description":"Novanta's patent-pending integrated attenuator adjusts DPSS laser power across three orders of magnitude while preserving noise, spectral, and beam performance.","breadcrumb":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/integrated-power-control-for-dpss-laser-platforms\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/integrated-power-control-for-dpss-laser-platforms\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/integrated-power-control-for-dpss-laser-platforms\/#primaryimage","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/09\/GemUltra_TeaserImagee_300mm-no-logo.png","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/09\/GemUltra_TeaserImagee_300mm-no-logo.png","width":3543,"height":2657},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/integrated-power-control-for-dpss-laser-platforms\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/precision-manufacturing\/"},{"@type":"ListItem","position":2,"name":"High Dynamic Range Optical Power Control"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/precision-manufacturing\/#website","url":"https:\/\/novanta.com\/precision-manufacturing\/","name":"Precision Manufacturing","description":"","publisher":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#organization"},"potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/precision-manufacturing\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"},{"@type":"Organization","@id":"https:\/\/novanta.com\/precision-manufacturing\/#organization","name":"Precision Manufacturing","url":"https:\/\/novanta.com\/precision-manufacturing\/","logo":{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-manufacturing\/#\/schema\/logo\/image\/","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/novanta-icon-512x512-1.png?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/novanta-icon-512x512-1.png?quality=85&strip=all","width":512,"height":512,"caption":"Precision Manufacturing"},"image":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#\/schema\/logo\/image\/"}}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/novanta_tech_paper\/5534","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/novanta_tech_paper"}],"about":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/types\/novanta_tech_paper"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/users\/358"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/media\/5596"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/media?parent=5534"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}