{"id":5753,"date":"2025-11-25T09:30:00","date_gmt":"2025-11-25T09:30:00","guid":{"rendered":"https:\/\/novanta.com\/precision-manufacturing\/?post_type=novanta_tech_paper&#038;p=5753"},"modified":"2026-11-20T17:05:47","modified_gmt":"2026-11-20T17:05:47","slug":"control-dpss-laser-power-output","status":"publish","type":"novanta_tech_paper","link":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/control-dpss-laser-power-output\/","title":{"rendered":"Control DPSS Laser Power Output"},"content":{"rendered":"\n<h2 id=\"h-technical-paper-overview\" class=\"wp-block-heading\">Technical Paper Overview<\/h2>\n\n\n\n<h3 id=\"h-the-advantage-of-extra-cavity-power-tuning-maintaining-critical-specifications\" class=\"wp-block-heading\"><strong>The Advantage of Extra-Cavity Power Tuning &#8211; Maintaining Critical Specifications<\/strong><\/h3>\n\n\n\n<p class=\"wp-block-paragraph\">Controlling a DPSS laser\u2019s output by adjusting pump current can compromise noise, power stability, spectral behavior, and beam size as soon as the laser moves away from its specified operating point. This white paper compares DPSS power-control methods, from basic pump-current control to closed-loop power control and shows how Novanta\u2019s <a href=\"https:\/\/novanta.com\/precision-manufacturing\/product\/gem-solid-state-continuous-wave-lasers\">GEMultra<\/a> goes further. Combining proprietary ULTRALOQ\u2122 technology with an onboard, extra-cavity Variable Optical Attenuator (VOA), the laser runs continuously at its optimized operating point while the VOA sets the delivered power. The VOA extends the power-control loop rather than replacing it.<\/p>\n\n\n\n<p class=\"wp-block-paragraph\">The <a href=\"https:\/\/novanta.com\/precision-manufacturing\/product\/gem-solid-state-continuous-wave-lasers\">GEMultra<\/a> provides up to OD2 attenuation. Across that range, noise, spectral behavior, and beam profile stay within specification, and ULTRALOQ maintains stable power through aggressive temperature changes. Because the laser always runs at its optimized point, the approach does not come at the expense of laser lifetime.<\/p>\n\n\n\n<h2 id=\"h-key-takeaways-include\" class=\"wp-block-heading\">Key takeaways include:<\/h2>\n\n\n\n<ul class=\"wp-block-list\">\n<li>Maintains power stability through large temperature changes via ULTRALOQ technology<\/li>\n\n\n\n<li>Preserves spectral stability across the power range, critical for Raman applications<\/li>\n\n\n\n<li>Keeps beam profile and ellipticity within specification at every power level<\/li>\n\n\n\n<li>Eliminates the need for external attenuation hardware<\/li>\n\n\n\n<li>Supports long laser lifetime<\/li>\n<\/ul>\n\n\n\n<p class=\"wp-block-paragraph\">The full technical paper includes 50-hour power and temperature stability data, RMS and RIN noise measurements, wavelength-centroid stability results, and beam-profile data across the power range.<\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><\/p>\n","protected":false},"excerpt":{"rendered":"<p>Technical Paper Overview The Advantage of Extra-Cavity Power Tuning &#8211; Maintaining Critical Specifications Controlling a DPSS laser\u2019s output by adjusting pump current can compromise noise, power stability, spectral behavior, and beam size as soon as the laser moves away from its specified operating point. This white paper compares DPSS power-control methods, from basic pump-current control [&hellip;]<\/p>\n","protected":false},"author":373,"featured_media":5749,"template":"","meta":{"_acf_changed":true,"card_thumbnail_id":0,"show_table_of_content":true},"class_list":["post-5753","novanta_tech_paper","type-novanta_tech_paper","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Control DPSS Laser Power Output - Precision Manufacturing<\/title>\n<meta name=\"description\" content=\"Technical Paper Overview The Advantage of Extra-Cavity Power Tuning - Maintaining Critical Specifications Controlling a DPSS laser\u2019s output by adjusting\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/control-dpss-laser-power-output\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Control DPSS Laser Power Output\" \/>\n<meta property=\"og:description\" content=\"Technical Paper Overview The Advantage of Extra-Cavity Power Tuning - Maintaining Critical Specifications Controlling a DPSS laser\u2019s output by adjusting\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/control-dpss-laser-power-output\/\" \/>\n<meta property=\"og:site_name\" content=\"Precision Manufacturing\" \/>\n<meta property=\"article:modified_time\" content=\"2026-11-20T17:05:47+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/11\/GemUltra_TeaserImagee_300mm-no-logo.png?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/png\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"2 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/whitepapers\\\/control-dpss-laser-power-output\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/whitepapers\\\/control-dpss-laser-power-output\\\/\",\"name\":\"Control DPSS Laser Power Output - Precision Manufacturing\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/whitepapers\\\/control-dpss-laser-power-output\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/whitepapers\\\/control-dpss-laser-power-output\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/11\\\/GemUltra_TeaserImagee_300mm-no-logo.png\",\"datePublished\":\"2025-11-25T09:30:00+00:00\",\"dateModified\":\"2026-11-20T17:05:47+00:00\",\"description\":\"Technical Paper Overview The Advantage of Extra-Cavity Power Tuning - Maintaining Critical Specifications Controlling a DPSS laser\u2019s output by adjusting\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/whitepapers\\\/control-dpss-laser-power-output\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/whitepapers\\\/control-dpss-laser-power-output\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/whitepapers\\\/control-dpss-laser-power-output\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/11\\\/GemUltra_TeaserImagee_300mm-no-logo.png\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/11\\\/GemUltra_TeaserImagee_300mm-no-logo.png\",\"width\":3543,\"height\":2657,\"caption\":\"Novanta GEMultra - Solid State Continuous Wave Lasers\"},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/resources\\\/whitepapers\\\/control-dpss-laser-power-output\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Control DPSS Laser Power Output\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\",\"name\":\"Precision Manufacturing\",\"description\":\"\",\"publisher\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#organization\"},\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"},{\"@type\":\"Organization\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#organization\",\"name\":\"Precision Manufacturing\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\",\"logo\":{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#\\\/schema\\\/logo\\\/image\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/novanta-icon-512x512-1.png?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/novanta-icon-512x512-1.png?quality=85&strip=all\",\"width\":512,\"height\":512,\"caption\":\"Precision Manufacturing\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#\\\/schema\\\/logo\\\/image\\\/\"}}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Control DPSS Laser Power Output - Precision Manufacturing","description":"Technical Paper Overview The Advantage of Extra-Cavity Power Tuning - Maintaining Critical Specifications Controlling a DPSS laser\u2019s output by adjusting","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/control-dpss-laser-power-output\/","og_locale":"en_US","og_type":"article","og_title":"Control DPSS Laser Power Output","og_description":"Technical Paper Overview The Advantage of Extra-Cavity Power Tuning - Maintaining Critical Specifications Controlling a DPSS laser\u2019s output by adjusting","og_url":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/control-dpss-laser-power-output\/","og_site_name":"Precision Manufacturing","article_modified_time":"2026-11-20T17:05:47+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/11\/GemUltra_TeaserImagee_300mm-no-logo.png?resize=1200,675","type":"image\/png"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"2 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/control-dpss-laser-power-output\/","url":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/control-dpss-laser-power-output\/","name":"Control DPSS Laser Power Output - Precision Manufacturing","isPartOf":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/control-dpss-laser-power-output\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/control-dpss-laser-power-output\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/11\/GemUltra_TeaserImagee_300mm-no-logo.png","datePublished":"2025-11-25T09:30:00+00:00","dateModified":"2026-11-20T17:05:47+00:00","description":"Technical Paper Overview The Advantage of Extra-Cavity Power Tuning - Maintaining Critical Specifications Controlling a DPSS laser\u2019s output by adjusting","breadcrumb":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/control-dpss-laser-power-output\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/control-dpss-laser-power-output\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/control-dpss-laser-power-output\/#primaryimage","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/11\/GemUltra_TeaserImagee_300mm-no-logo.png","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/11\/GemUltra_TeaserImagee_300mm-no-logo.png","width":3543,"height":2657,"caption":"Novanta GEMultra - Solid State Continuous Wave Lasers"},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/precision-manufacturing\/resources\/whitepapers\/control-dpss-laser-power-output\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/precision-manufacturing\/"},{"@type":"ListItem","position":2,"name":"Control DPSS Laser Power Output"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/precision-manufacturing\/#website","url":"https:\/\/novanta.com\/precision-manufacturing\/","name":"Precision Manufacturing","description":"","publisher":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#organization"},"potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/precision-manufacturing\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"},{"@type":"Organization","@id":"https:\/\/novanta.com\/precision-manufacturing\/#organization","name":"Precision Manufacturing","url":"https:\/\/novanta.com\/precision-manufacturing\/","logo":{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-manufacturing\/#\/schema\/logo\/image\/","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/novanta-icon-512x512-1.png?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/novanta-icon-512x512-1.png?quality=85&strip=all","width":512,"height":512,"caption":"Precision Manufacturing"},"image":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#\/schema\/logo\/image\/"}}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/novanta_tech_paper\/5753","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/novanta_tech_paper"}],"about":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/types\/novanta_tech_paper"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/users\/373"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/media?parent=5753"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}