{"id":3038,"date":"2026-05-08T10:15:34","date_gmt":"2026-05-08T10:15:34","guid":{"rendered":"https:\/\/novanta.com\/precision-manufacturing\/?page_id=3038"},"modified":"2026-05-08T10:42:34","modified_gmt":"2026-05-08T10:42:34","slug":"laser-accessories","status":"publish","type":"page","link":"https:\/\/novanta.com\/precision-manufacturing\/product-landing\/laser-accessories\/","title":{"rendered":"CO2 Laser Accessories"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--large has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1200\" height=\"628\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/56791a5d21def5dfc8b06c10a54bc8d1a0e6b249.jpg?quality=85&amp;strip=all&amp;w=1200\" class=\"attachment-design-max size-design-max\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/56791a5d21def5dfc8b06c10a54bc8d1a0e6b249.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/56791a5d21def5dfc8b06c10a54bc8d1a0e6b249.jpg?resize=320%2C167&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/56791a5d21def5dfc8b06c10a54bc8d1a0e6b249.jpg?resize=400%2C209&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/56791a5d21def5dfc8b06c10a54bc8d1a0e6b249.jpg?resize=840%2C440&amp;quality=85&amp;strip=all 840w\" sizes=\"(max-width: 1200px) 100vw, 1200px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-middle\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tLaser Sources\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tCO\u2082 Lasers\t\t<\/h1>\n\n\t\t<p><\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\" style=\"padding-top:var(--wp--preset--spacing--50)\">\n<div class=\"wp-block-button is-style-outline has-arrow type-dark is-style-outline--1\"><a class=\"wp-block-button__link has-primary-green-background-color has-background wp-element-button\">Explore More<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link has-primary-green-background-color has-background wp-element-button\" href=\"https:\/\/novanta.com\/precision-manufacturing\/contact\/request-quote\/\">Request a Quote<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-discover-precision-co\u2082-lasers\">Discover Precision CO\u2082 Lasers<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family\">Experience extreme precision and reliability with industry-leading carbon dioxide (CO\u2082) lasers and systems by Novanta Precision Manufacturing. Our versatile CO\u2082 lasers minimize downtime to enhance manufacturing productivity and support efficiency, benefiting your bottom line. With over 50 years\u2019 experience as a CO\u2082 laser manufacturer, we\u2019ve developed deep proprietary expertise and favor an engineer-to-engineer approach to build reliable, high-precision CO\u2082 laser solutions for original equipment manufacturers (OEMs) across a broad range of industries.<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"one-novanta-tiles wp-block-one-novanta-tiles grid alignwide grid--cols-3\" >\n\t\n\n<div class=\"tile image-zoom-in has-background-background-color tile--has-description\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"300\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-laser-product-01.png?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-laser-product-01.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-laser-product-01.png?resize=320%2C240&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-laser-product-01.png?resize=400%2C300&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/product\/p-series-100-400-watt-pulsed-co2-lasers\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\tp-Series, 100-400 Watt Pulsed CO\u2082 Lasers\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t\t\t<p class=\"tile__description has-heading-font-family has-medium-font-size\">\n\t\t\t\t\tLearn More\t\t\t\t<\/p>\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-background-background-color tile--has-description\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"300\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-02.png?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-02.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-02.png?resize=320%2C240&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-02.png?resize=400%2C300&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/product\/48-series-8-10-watt-co2-lasers\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\t48 Series &#8211; 8-10 Watt CO\u2082 Lasers\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t\t\t<p class=\"tile__description has-heading-font-family has-medium-font-size\">\n\t\t\t\t\tLearn More\t\t\t\t<\/p>\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-background-background-color tile--has-description\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"300\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-03.png?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-03.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-03.png?resize=320%2C240&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-03.png?resize=400%2C300&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/product\/f-series-200-watt-co2-lasers\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\tf Series &#8211; 200 Watt CO\u2082 Lasers\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t\t\t<p class=\"tile__description has-heading-font-family has-medium-font-size\">\n\t\t\t\t\tLearn More\t\t\t\t<\/p>\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-background-background-color tile--has-description\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"300\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-04.png?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-04.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-04.png?resize=320%2C240&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-04.png?resize=400%2C300&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/product\/ti-series-60-100-watt-co2-lasers\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\tti Series &#8211; 60-100 Watt CO\u2082 Lasers\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t\t\t<p class=\"tile__description has-heading-font-family has-medium-font-size\">\n\t\t\t\t\tLearn More\t\t\t\t<\/p>\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-background-background-color tile--has-description\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"300\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-05.png?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-05.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-05.png?resize=320%2C240&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-05.png?resize=400%2C300&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/product\/vi-series-30-40-watt-co2-laser\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\tvi Series 30 &amp; 40 Watt CO\u2082 Laser\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t\t\t<p class=\"tile__description has-heading-font-family has-medium-font-size\">\n\t\t\t\t\tLearn More\t\t\t\t<\/p>\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n\n\n<div class=\"tile image-zoom-in has-background-background-color tile--has-description\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"300\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-06.png?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image tile__image\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-06.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-06.png?resize=320%2C240&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/co2-lasers-product-06.png?resize=400%2C300&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/product\/i-series-500-and-400-watt-co2-lasers\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\ti Series &#8211; 500 and 400 Watt CO\u2082 Lasers\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t\t\t<p class=\"tile__description has-heading-font-family has-medium-font-size\">\n\t\t\t\t\tLearn More\t\t\t\t<\/p>\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull pattern-highlights is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"h-co\u2082-laser-features\">CO\u2082 Laser Features<\/h2>\n\n\n\n<p class=\"has-text-align-center one-novanta-section__description has-medium-font-size has-heading-font-family\">Advantages of using CO\u2082 Lasers<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-group is-layout-grid wp-container-core-group-is-layout-1a149459 wp-block-group-is-layout-grid\">\n<div class=\"wp-block-group is-layout-constrained wp-block-group-is-layout-constrained\">\n<figure class=\"wp-block-image size-full is-resized\"><img loading=\"lazy\" decoding=\"async\" width=\"59\" height=\"59\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/applications-landing-inward-icon.png\" alt=\"\" class=\"wp-image-198\" style=\"width:60px\" \/><\/figure>\n\n\n\n<h3 class=\"wp-block-heading has-medium-font-size\" id=\"h-tackle-everything-from-simple-cuts-to-complex-multi-stage-processes-one-system-limitless-possibilities\">Tackle everything from simple cuts to complex, multi\u2011stage processes. One system, limitless possibilities.<\/h3>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-layout-constrained wp-block-group-is-layout-constrained\">\n<figure class=\"wp-block-image size-full is-resized\"><img loading=\"lazy\" decoding=\"async\" width=\"59\" height=\"59\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/Icon-1.png\" alt=\"\" class=\"wp-image-65\" style=\"width:60px\" \/><\/figure>\n\n\n\n<h3 class=\"wp-block-heading has-medium-font-size\" id=\"h-deliver-micrometer-level-precision-enabling-extremely-accurate-material-processing\">Deliver micrometer\u2011level precision, enabling extremely accurate material processing.<\/h3>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-layout-constrained wp-block-group-is-layout-constrained\">\n<figure class=\"wp-block-image size-full is-resized\"><img loading=\"lazy\" decoding=\"async\" width=\"59\" height=\"49\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/Icon-2.png\" alt=\"\" class=\"wp-image-66\" style=\"width:60px\" \/><\/figure>\n\n\n\n<h3 class=\"wp-block-heading has-medium-font-size\" id=\"h-digital-controls-ensure-every-run-is-as-flawless-and-repeatable-as-the-last-no-matter-the-scale\">Digital controls ensure every run is as flawless and repeatable as the last, no matter the scale.<\/h3>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-layout-constrained wp-block-group-is-layout-constrained\">\n<figure class=\"wp-block-image size-full is-resized\"><img loading=\"lazy\" decoding=\"async\" width=\"59\" height=\"66\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/Icon-3.png\" alt=\"\" class=\"wp-image-67\" style=\"width:60px\" \/><\/figure>\n\n\n\n<h3 class=\"wp-block-heading has-medium-font-size\" id=\"h-minimize-downtime-reduce-waste-and-keep-your-production-line-moving-at-peak-efficiency\">Minimize downtime, reduce waste, and keep your production line moving at peak efficiency.<\/h3>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-layout-constrained wp-block-group-is-layout-constrained\">\n<figure class=\"wp-block-image size-full is-resized\"><img loading=\"lazy\" decoding=\"async\" width=\"59\" height=\"59\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/Icon-4.png\" alt=\"\" class=\"wp-image-68\" style=\"width:60px\" \/><\/figure>\n\n\n\n<h3 class=\"wp-block-heading has-medium-font-size\" id=\"h-create-exceptionally-fine-features-and-intricate-patterns-with-impressive-clarity\">Create exceptionally fine features and intricate patterns with impressive clarity.<\/h3>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-group is-layout-constrained wp-block-group-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--80)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"h-novanta-co\u2082-lasers\">Novanta CO\u2082 Lasers<\/h2>\n\n\n\n<p class=\"has-text-align-center one-novanta-section__description has-medium-font-size has-heading-font-family\">Why our customers keep choosing us.<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-right\" >\n\t\n<div class=\"featured-content__media\">\n\t\n<novanta-video class=\"novanta-video one-novanta-video-component\" thumbnail=\"static\" id=\"video_6a4585305edfe\">\n\t<figure class=\"novanta-video__thumbnail image-zoom-in\">\n\t\t\n<div class=\"media-lightbox\">\n\t<ati-media-lightbox>\n\t\t<rt-lightbox id=\"videolightbox_video_6a4585305edfe\" close-on-overlay-click=\"yes\" swipe=\"yes\" swipe-threshold=\"300\" class=\"media-lightbox__wrapper\">\n\t\t\t<dialog class=\"media-lightbox__dialog\">\n\t\t\t\t<div class=\"media-lightbox__content-wrapper\">\n\t\t\t\t\t<rt-lightbox-close class=\"media-lightbox__close\">\n\t\t\t\t\t\t<button class=\"media-lightbox__close-button\" aria-label=\"Close\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" stroke=\"currentColor\" width=\"24\" height=\"24\" viewBox=\"0 0 24 24\"><path stroke-linecap=\"round\" stroke-linejoin=\"round\" d=\"M6 18 18 6M6 6l12 12\" \/><\/svg>\n\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-close>\n\n\t\t\t\t\t<rt-lightbox-previous class=\"media-lightbox__navigation-previous\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"Previous\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-previous>\n\t\t\t\t\t<rt-lightbox-content class=\"media-lightbox__content\"><\/rt-lightbox-content>\n\t\t\t\t\t<rt-lightbox-next class=\"media-lightbox__navigation-next\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"Next\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-next>\n\t\t\t\t\t\t\t\t\t\t<div class=\"media-lightbox__nav\"><\/div>\n\t\t\t\t<\/div>\n\t\t\t<\/dialog>\n\t\t<\/rt-lightbox>\n\t<\/ati-media-lightbox>\n\t<rt-lightbox-trigger lightbox=\"videolightbox_video_6a4585305edfe\" group=\"video-gallery-video_6a4585305edfe\" class=\"media-lightbox__trigger\">\n\t\t<button class=\"media-lightbox__trigger-button\" aria-label=\"Open Lightbox\">\n\t\t\t<figure class=\"media-lightbox__figure\">\n\t\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"580\" height=\"580\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/47e9231dd2bd9d5a0bd4aa33381ac97c49469725.jpg?quality=85&amp;strip=all&amp;w=580\" class=\"one-novanta-default-image novanta-video__static-thumbnail\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/47e9231dd2bd9d5a0bd4aa33381ac97c49469725.jpg?quality=85&amp;strip=all 580w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/47e9231dd2bd9d5a0bd4aa33381ac97c49469725.jpg?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/47e9231dd2bd9d5a0bd4aa33381ac97c49469725.jpg?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 580px) 100vw, 580px\" \/>\t\t\t\t\n\t\t\t\t\t\t\t<\/figure>\n\t\t<\/button>\n\t\t<template>\n\t\t\t\t\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"580\" height=\"580\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/47e9231dd2bd9d5a0bd4aa33381ac97c49469725.jpg?quality=85&amp;strip=all&amp;w=580\" class=\"one-novanta-default-image novanta-video__static-thumbnail\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/47e9231dd2bd9d5a0bd4aa33381ac97c49469725.jpg?quality=85&amp;strip=all 580w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/47e9231dd2bd9d5a0bd4aa33381ac97c49469725.jpg?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/47e9231dd2bd9d5a0bd4aa33381ac97c49469725.jpg?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 580px) 100vw, 580px\" \/>\t\t\t\t\t<\/template>\n\t<\/rt-lightbox-trigger>\n<\/div>\n\n\t\t\n\t\t<button class=\"novanta-video__play-button\" aria-label=\"Video play button\" type=\"button\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" viewBox=\"0 0 166 166\"><path stroke=\"currentColor\" stroke-width=\"2\" d=\"M66.75 115.719V49.281L117.183 82.5 66.75 115.719Z\" \/><circle cx=\"83\" cy=\"83\" r=\"82\" stroke=\"currentColor\" stroke-width=\"2\" \/><\/svg>\n\t\t<\/button>\n\t<\/figure>\n<\/novanta-video>\n<\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-what-is-a-sealed-tube-co\u2082-laser\">What is a sealed tube CO\u2082 laser?<\/h2>\n\n\n\n<p>A sealed tube CO\u2082 laser is a favored technology for a broad range of applications due to its versatility, reliability, and efficiency that can improve productivity. Sealed tube CO\u2082 lasers generate a concentrated beam of light at specific wavelengths through the excitation of a gas mixture within a tube, making these self-contained modules that can be integrated into larger laser processing systems. The gas mixture is energized by an electrical discharge, causing the CO\u2082 molecules to emit a beam of infrared light. The beam of light is directed to the target material via secondary beam delivery systems to perform a variety of laser processing interactions, including cutting, marking, engraving, and ablation on a range of materials.<\/p>\n\n\n\n<p>Novanta CO\u2082 lasers enable non-contact material processing, eliminating tool wear and maintenance costs associated with traditional processing technologies, making them an efficient, cost-effective solution.<\/p>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-left\" >\n\t\n<div class=\"featured-content__media\">\n\t\n<novanta-video class=\"novanta-video one-novanta-video-component\" thumbnail=\"static\" id=\"video_6a45853060285\">\n\t<figure class=\"novanta-video__thumbnail image-zoom-in\">\n\t\t\n<div class=\"media-lightbox\">\n\t<ati-media-lightbox>\n\t\t<rt-lightbox id=\"videolightbox_video_6a45853060285\" close-on-overlay-click=\"yes\" swipe=\"yes\" swipe-threshold=\"300\" class=\"media-lightbox__wrapper\">\n\t\t\t<dialog class=\"media-lightbox__dialog\">\n\t\t\t\t<div class=\"media-lightbox__content-wrapper\">\n\t\t\t\t\t<rt-lightbox-close class=\"media-lightbox__close\">\n\t\t\t\t\t\t<button class=\"media-lightbox__close-button\" aria-label=\"Close\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" stroke=\"currentColor\" width=\"24\" height=\"24\" viewBox=\"0 0 24 24\"><path stroke-linecap=\"round\" stroke-linejoin=\"round\" d=\"M6 18 18 6M6 6l12 12\" \/><\/svg>\n\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-close>\n\n\t\t\t\t\t<rt-lightbox-previous class=\"media-lightbox__navigation-previous\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"Previous\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-previous>\n\t\t\t\t\t<rt-lightbox-content class=\"media-lightbox__content\"><\/rt-lightbox-content>\n\t\t\t\t\t<rt-lightbox-next class=\"media-lightbox__navigation-next\">\n\t\t\t\t\t\t<button class=\"media-lightbox__navigation-button\" aria-label=\"Next\">\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-next>\n\t\t\t\t\t\t\t\t\t\t<div class=\"media-lightbox__nav\"><\/div>\n\t\t\t\t<\/div>\n\t\t\t<\/dialog>\n\t\t<\/rt-lightbox>\n\t<\/ati-media-lightbox>\n\t<rt-lightbox-trigger lightbox=\"videolightbox_video_6a45853060285\" group=\"video-gallery-video_6a45853060285\" class=\"media-lightbox__trigger\">\n\t\t<button class=\"media-lightbox__trigger-button\" aria-label=\"Open Lightbox\">\n\t\t\t<figure class=\"media-lightbox__figure\">\n\t\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"195\" height=\"222\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/b146ad1106f12df4fa296cd66034cfec6cf4a2cc.png?quality=85&amp;strip=all&amp;w=195\" class=\"one-novanta-default-image novanta-video__static-thumbnail\" alt=\"\" \/>\t\t\t\t\n\t\t\t\t\t\t\t<\/figure>\n\t\t<\/button>\n\t\t<template>\n\t\t\t\t\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"195\" height=\"222\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/b146ad1106f12df4fa296cd66034cfec6cf4a2cc.png?quality=85&amp;strip=all&amp;w=195\" class=\"one-novanta-default-image novanta-video__static-thumbnail\" alt=\"\" \/>\t\t\t\t\t<\/template>\n\t<\/rt-lightbox-trigger>\n<\/div>\n\n\t\t\n\t\t<button class=\"novanta-video__play-button\" aria-label=\"Video play button\" type=\"button\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" viewBox=\"0 0 166 166\"><path stroke=\"currentColor\" stroke-width=\"2\" d=\"M66.75 115.719V49.281L117.183 82.5 66.75 115.719Z\" \/><circle cx=\"83\" cy=\"83\" r=\"82\" stroke=\"currentColor\" stroke-width=\"2\" \/><\/svg>\n\t\t<\/button>\n\t<\/figure>\n<\/novanta-video>\n<\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-novanta-co\u2082-laser-features\">Novanta CO\u2082 Laser Features<\/h2>\n\n\n\n<ul class=\"wp-block-list\">\n<li>High reliability for long operating lifetimes<\/li>\n\n\n\n<li>Low maintenance requirements minimize operating expenses<\/li>\n\n\n\n<li>Available in 9.3 \u00b5m, 10.2 \u00b5m, and 10.6 \u00b5m wavelengths for a broad range of materials and processing capabilities<\/li>\n\n\n\n<li>Multiple power level options from 10 W average power to 1 kW pulse power to optimize system configuration<\/li>\n\n\n\n<li>Air, fan, and water-cooling options for flexible integration options<\/li>\n\n\n\n<li>Seamless integration with Novanta laser beam delivery systems for unique laser processing solutions<\/li>\n\n\n\n<li>Serviceable platforms that extend operational lifetimes<\/li>\n\n\n\n<li>Suitable for high-speed and high-volume production<\/li>\n<\/ul>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<h2 class=\"wp-block-heading has-text-align-center\" id=\"h-ready-to-find-out-more-about-our-co\u2082-lasers\">Ready to Find Out More About Our CO\u2082 Lasers<\/h2>\n\n\n\n<p class=\"has-text-align-center has-heading-font-family has-medium-font-size\">Get a tailored quotation for your organization\u2019s requirements.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-content-justification-center is-layout-flex wp-container-core-buttons-is-layout-a89b3969 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light\"><a class=\"wp-block-button__link has-primary-green-background-color has-background has-text-align-center wp-element-button\" href=\"https:\/\/novanta.com\/precision-manufacturing\/contact\/request-quote\/\">Get a Quote<\/a><\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-explore-our-featured-applications\">Explore our Featured Applications<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family\">Novanta\u2019s technology for your applications:<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\"><div class=\"latest-articles-2 latest-articles--card-type-article wp-block-one-novanta-latest-articles\" data-show-load-more-button=\"false\">\n\t\n<div class=\"grid alignwide grid--cols-4\" >\n\t\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"229\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/fdb3aeab31013a6b19941a3e6412362ad888111b.png?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/fdb3aeab31013a6b19941a3e6412362ad888111b.png?quality=85&amp;strip=all 690w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/fdb3aeab31013a6b19941a3e6412362ad888111b.png?resize=320%2C183&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/fdb3aeab31013a6b19941a3e6412362ad888111b.png?resize=400%2C229&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\t\t\t<div class=\"article-card__category has-tiny-font-size\">\n\t\t\t\tAdvanced Industrial\t\t\t<\/div>\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/digital-manufacturing-processing\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\tDigital Manufacturing &amp; Processing\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"266\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/additive-and-asvanced-laser-manufactoring.webp?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"Additive &amp; Advanced Laser Manufacturing\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/additive-and-asvanced-laser-manufactoring.webp?resize=320%2C213&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/additive-and-asvanced-laser-manufactoring.webp?resize=400%2C266&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/additive-and-asvanced-laser-manufactoring.webp?resize=840%2C559&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/additive-and-asvanced-laser-manufactoring.webp?resize=1200%2C798&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\t\t\t<div class=\"article-card__category has-tiny-font-size\">\n\t\t\t\tAdvanced Industrial\t\t\t<\/div>\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/additive-advanced-manufacturing\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\tAdditive &amp; Advanced Laser Manufacturing\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"225\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Edit_Circuit-Board.webp?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"Circuit board\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Edit_Circuit-Board.webp?resize=320%2C180&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Edit_Circuit-Board.webp?resize=400%2C225&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Edit_Circuit-Board.webp?resize=840%2C473&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Edit_Circuit-Board.webp?resize=1200%2C675&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\t\t\t<div class=\"article-card__category has-tiny-font-size\">\n\t\t\t\tAdvanced Industrial\t\t\t<\/div>\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/electronics-semiconductor\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\tElectronics &amp; Semiconductor\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"225\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-engineering.jpg?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"Novanta Laser surface engineering\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-engineering.jpg?resize=320%2C180&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-engineering.jpg?resize=400%2C225&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-engineering.jpg?resize=840%2C473&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/Novanta_Laser-surface-engineering.jpg?resize=1200%2C675&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\t\t\t<div class=\"article-card__category has-tiny-font-size\">\n\t\t\t\tAdvanced Industrial\t\t\t<\/div>\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/applications\/advanced-industrial\/laser-surface-engineering\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\tLaser Surface Engineering\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/div>\n\n<div style=\"display:none;\" class=\"button-load-more-wrapper\" data-page=\"2\" data-query=\"{&quot;post_type&quot;:&quot;novanta_application&quot;,&quot;post_status&quot;:&quot;publish&quot;,&quot;posts_per_page&quot;:4,&quot;order&quot;:&quot;asc&quot;,&quot;orderby&quot;:&quot;date&quot;,&quot;heading_level&quot;:&quot;h3&quot;,&quot;block_template&quot;:&quot;article&quot;,&quot;card_options&quot;:[],&quot;term_id&quot;:0,&quot;selected_tax&quot;:&quot;&quot;}\" data-query-bkp=\"{&quot;post_type&quot;:&quot;novanta_application&quot;,&quot;post_status&quot;:&quot;publish&quot;,&quot;posts_per_page&quot;:4,&quot;order&quot;:&quot;asc&quot;,&quot;orderby&quot;:&quot;date&quot;,&quot;heading_level&quot;:&quot;h3&quot;,&quot;block_template&quot;:&quot;article&quot;,&quot;card_options&quot;:[],&quot;term_id&quot;:0,&quot;selected_tax&quot;:&quot;&quot;}\" data-source=\"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/one-novanta\/v1\/latest-articles\" data-nonce=\"f1925f867a\" data-target=\".latest-articles-2 .grid\" data-found-posts=\"12\" data-number-of-posts-to-load=\"4\">\n\t<button class=\"button-load-more\" aria-label=\"Load more results\" tabindex=\"0\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"64\" height=\"61\" viewBox=\"0 0 64 61\" fill=\"none\"><path stroke=\"currentColor\" d=\"M63 30.5c0 16.553-13.864 30-31 30S1 47.053 1 30.5 14.864.5 32 .5s31 13.447 31 30ZM32 19v21.931M43.105 30H20.5\"\/><\/svg>\n\t\t\t<span class=\"button-load-more-text\">Load more<\/span>\n\t\t\t<span  class=\"button-load-more-text--loading\">Loading&#8230;<\/span>\n\t<\/button>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"h-related-content\">Related Content<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-tile-carousel tile-carousel\" >\n\t<div class=\"tile-carousel__content\">\n\t\t<rt-slider\n\t\t\tbehavior=\"slide\"\n\t\t\tclass=\"tile-carousel__slider\"\n\t\t\tslides-to-show=\"3\"\n\t\t\ttotal=\"3\"\n\t\t\tresponsive='[{\"media\": \"(max-width: 768px)\",\"slides-to-show\": \"1\"},{\"media\": \"(max-width: 1024px)\",\"slides-to-show\": \"2\"},{\"media\": \"(min-width: 1024px)\",\"slides-to-show\": \"3\"}]'\n\t\t\trole=\"region\"\n\t\t\tswipe=\"yes\"\n\t\t\taria-label=\"Tile carousel\"\n\t\t>\n\t\t\t<rt-slider-track class=\"tile-carousel__track\">\n\t\t\t\t<rt-slider-slides class=\"tile-carousel__slides\">\n\t\t\t\t\t\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-1-1\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"533\" height=\"533\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser-cutting.png?quality=85&amp;strip=all&amp;w=533\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser-cutting.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser-cutting.png?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser-cutting.png?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 533px) 100vw, 533px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\">Blog<\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">Alternative Wavelengths for CO2 Lasers<\/span>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-1-1\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"533\" height=\"533\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser-engraving.png?quality=85&amp;strip=all&amp;w=533\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser-engraving.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser-engraving.png?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser-engraving.png?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 533px) 100vw, 533px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\">Application Notes<\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">Laser engraving<\/span>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n\n<rt-slider-slide class=\"tile-carousel__slide image-zoom-in\">\n\t\n<div class=\"wp-block-one-novanta-image-tile image-tile has-aspect-ratio-1-1\">\n\t<figure class=\"image-tile__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"533\" height=\"533\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser-drilling.png?quality=85&amp;strip=all&amp;w=533\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser-drilling.png?quality=85&amp;strip=all 533w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser-drilling.png?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/laser-drilling.png?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 533px) 100vw, 533px\" \/>\t<\/figure>\n\n\t<div class=\"image-tile__content\">\n\t\t<p class=\"image-tile__pre_heading has-tiny-font-size\">White Papers<\/p>\n\n\t\t\n\t\t<h3 class=\"image-tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t<span class=\"image-tile__heading-text\">Laser drilling<\/span>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/rt-slider-slide>\n\n\t\t\t\t<\/rt-slider-slides>\n\t\t\t<\/rt-slider-track>\n\t\t\t<div class=\"tile-carousel__navigation\">\n\t\t\t\t<rt-slider-arrow direction=\"previous\" class=\"tile-carousel__navigation-arrow tile-carousel__navigation-arrow--previous\">\n\t\t\t\t\t<button class=\"arrow-btn tile-carousel__navigation-arrow-button\" tabindex=\"0\" aria-label=\"Previous slide\">\n\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\"\/><\/svg>\t\t\t\t\t<\/button>\n\t\t\t\t<\/rt-slider-arrow>\n\t\t\t\t<rt-slider-arrow direction=\"next\" class=\"tile-carousel__navigation-arrow tile-carousel__navigation-arrow--next\">\n\t\t\t\t\t<button class=\"arrow-btn tile-carousel__navigation-arrow-button\" tabindex=\"0\" aria-label=\"Next slide\">\n\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\"\/><\/svg>\t\t\t\t\t<\/button>\n\t\t\t\t<\/rt-slider-arrow>\n\t\t\t<\/div>\n\t\t<\/rt-slider>\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-faqs\">FAQs<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\"><\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"","protected":false},"author":342,"featured_media":0,"parent":533,"menu_order":0,"comment_status":"closed","ping_status":"closed","template":"","meta":{"_acf_changed":false,"footnotes":""},"class_list":["post-3038","page","type-page","status-publish","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v27.0 (Yoast SEO v27.4) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>CO2 Laser Accessories - Precision Manufacturing<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/precision-manufacturing\/product-landing\/laser-accessories\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"CO2 Laser Accessories\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/precision-manufacturing\/product-landing\/laser-accessories\/\" \/>\n<meta property=\"og:site_name\" content=\"Precision Manufacturing\" \/>\n<meta property=\"article:modified_time\" content=\"2026-05-08T10:42:34+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/applications-landing-inward-icon.png\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"3 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product-landing\\\/laser-accessories\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product-landing\\\/laser-accessories\\\/\",\"name\":\"CO2 Laser Accessories - Precision Manufacturing\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product-landing\\\/laser-accessories\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product-landing\\\/laser-accessories\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/applications-landing-inward-icon.png\",\"datePublished\":\"2026-05-08T10:15:34+00:00\",\"dateModified\":\"2026-05-08T10:42:34+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product-landing\\\/laser-accessories\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product-landing\\\/laser-accessories\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product-landing\\\/laser-accessories\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/applications-landing-inward-icon.png?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/applications-landing-inward-icon.png?quality=85&strip=all\",\"width\":59,\"height\":59},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product-landing\\\/laser-accessories\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Products\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product-landing\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"CO2 Laser Accessories\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\",\"name\":\"Precision Manufacturing\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"CO2 Laser Accessories - Precision Manufacturing","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/precision-manufacturing\/product-landing\/laser-accessories\/","og_locale":"en_US","og_type":"article","og_title":"CO2 Laser Accessories","og_url":"https:\/\/novanta.com\/precision-manufacturing\/product-landing\/laser-accessories\/","og_site_name":"Precision Manufacturing","article_modified_time":"2026-05-08T10:42:34+00:00","og_image":[{"url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/applications-landing-inward-icon.png","type":"","width":"","height":""}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"3 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/precision-manufacturing\/product-landing\/laser-accessories\/","url":"https:\/\/novanta.com\/precision-manufacturing\/product-landing\/laser-accessories\/","name":"CO2 Laser Accessories - Precision Manufacturing","isPartOf":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/product-landing\/laser-accessories\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/product-landing\/laser-accessories\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/applications-landing-inward-icon.png","datePublished":"2026-05-08T10:15:34+00:00","dateModified":"2026-05-08T10:42:34+00:00","breadcrumb":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/product-landing\/laser-accessories\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/precision-manufacturing\/product-landing\/laser-accessories\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-manufacturing\/product-landing\/laser-accessories\/#primaryimage","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/applications-landing-inward-icon.png?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/applications-landing-inward-icon.png?quality=85&strip=all","width":59,"height":59},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/precision-manufacturing\/product-landing\/laser-accessories\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/precision-manufacturing\/"},{"@type":"ListItem","position":2,"name":"Products","item":"https:\/\/novanta.com\/precision-manufacturing\/product-landing\/"},{"@type":"ListItem","position":3,"name":"CO2 Laser Accessories"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/precision-manufacturing\/#website","url":"https:\/\/novanta.com\/precision-manufacturing\/","name":"Precision Manufacturing","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/precision-manufacturing\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/pages\/3038","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/pages"}],"about":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/types\/page"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/users\/342"}],"replies":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/comments?post=3038"}],"version-history":[{"count":2,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/pages\/3038\/revisions"}],"predecessor-version":[{"id":3042,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/pages\/3038\/revisions\/3042"}],"up":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/pages\/533"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/media?parent=3038"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}