{"id":1627,"date":"2026-04-14T08:21:10","date_gmt":"2026-04-14T08:21:10","guid":{"rendered":"https:\/\/novanta.com\/precision-manufacturing\/product\/p-series-100-400-watt-pulsed-co2-lasers\/"},"modified":"2026-07-23T14:16:46","modified_gmt":"2026-07-23T14:16:46","slug":"p-series-100-400-watt-pulsed-co2-lasers","status":"publish","type":"product","link":"https:\/\/novanta.com\/precision-manufacturing\/product\/p-series-100-400-watt-pulsed-co2-lasers\/","title":{"rendered":"p-Series, 100-400 Watt Pulsed CO2\u00a0Lasers"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--small\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"560\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=320%2C107&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=400%2C133&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=840%2C280&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200%2C400&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1680%2C560&amp;quality=85&amp;strip=all 1680w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-bottom\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tLaser Sources\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tp Series\t\t<\/h1>\n\n\t\t<p><\/p>\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\"><\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"all-features\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<rt-tabs class=\"novanta-tabs-wrapper\" current-tab=\"tab-overview-features-1\" >\n\n\t<rt-tabs-nav class=\"novanta-tabs-nav\">\n\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\"  active=\"yes\">\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-overview-features-1\">Overview &amp; Features<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-specifications-2\">Specifications<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-documents-downloads-3\">Documents &amp; Downloads<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t<\/rt-tabs-nav>\n\n\t\t\t\t\t<rt-tabs-tab id=\"tab-overview-features-1\"  open=\"yes\">\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"two-columns--media-align-left wp-block-one-novanta-fifty-fifty-wrapper two-columns two-columns--vertical-align-top\">\n\t\n<div class=\"two-columns__column\">\n\t<h2 class=\"one-novanta-50-50-wrapper__heading has-xx-large-font-size\">Overview<\/h2><\/div>\n\n<div class=\"two-columns__column\">\n\t\n<div class=\"wp-block-one-novanta-fifty-fifty-wrapper alignfull\">\n<p class=\"has-medium-font-size wp-block-paragraph\"><strong>p100 &#8211; 100 Watts Average Power<\/strong> The Synrad p100 delivers up to 400 Watts peak pulse power and fast pulse rise\/fall times that limit the heat affected zone (HAZ), delivering cuts and perforations with minimal melt lips and discoloration. With zero contact to the target material, the p100 is the ideal solution for precise cutting and processing of sensitive materials. <strong>p150 &#8211; 150 Watts Average Power<\/strong> The Synrad p150 was designed in response to industry needs for improved processing speeds very high quality results on difficult to process materials. The combination of fast pulse rise time, best-in-class 600 watts peak power, and excellent beam quality opens up new capabilities to process sensitive materials such as thin films, where melt lips can be greatly reduced and even eliminated. <strong>p250 &#8211; 250 Watts Average Power<\/strong> The Synrad p250 has excellent stability and up to 800 Watts peak pulse power, combined they limit the heat affected zone (HAZ), delivering cuts and perforations with minimal discoloration and melt. With zero contact to the target material, the Synrad p250 is the perfect solution for sensitive high-speed cutting applications. Surface deformation commonly associated with mechanical cutting systems is eliminated. <strong>p400 &#8211; 400 Watts Average Power<\/strong> With 400 Watts of average power, and 1 kW of peak pulse power the p400 delivers high cut quality with very fast processing speeds. The unique user switchable pulse\/continuous wave modes make the Synrad p400 the most versatile laser source available. Easier field serviceability with a modular electronics package makes the Synrad p400 the first choice for high speed industrial processing systems.<br><br><strong>Perfect For Heat Sensitive Materials:<\/strong> User controlled pulse\/continuous wave operation modes enable application flexibility. Peak pulse power delivers energy more efficiently and minimizes heat affected zone (HAZ) to better process heat sensitive materials such as thin films, glass, and ceramics.<br><br><strong>Create Intricate Features: <\/strong>Integrated beam conditioning guarantees a high quality, circular output beam for precise cutting, drilling and intricate feature details. Excellent power and divergence stability delivers consistent, high quality processing results<br><br><strong>Real-Time Monitoring: <\/strong>Real-time performance monitoring (p250 &amp; p400) reduces unplanned downtime with onboard advanced diagnostics that are Industry 4.0 ready<\/p>\n\n\n\n<figure class=\"wp-block-image size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"175\" height=\"50\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/products-usa-made-resized.png?quality=85&amp;strip=all\" alt=\"\" class=\"wp-image-1808\" \/><\/figure>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link has-primary-blue-background-color has-background wp-element-button\" href=\"https:\/\/novanta.com\/precision-manufacturing\/contact\/application-test-request\/\">Request an Application Test<\/a><\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-specifications-2\" >\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 id=\"h-specifications\" class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\">Specifications<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Model<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">p100 &#8211; 100 Watts<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">p150 &#8211; 150 Watts<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">p250 &#8211; 250 Watts<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">p400 &#8211; 400 Watts<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tAverage Output Power<sup>1<\/sup>\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&gt; 90 Watts (10.2 \u03bcm)<br>&gt; 100 Watts (10.6 \u03bcm)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&gt; 150 Watts\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&gt; 250 Watts\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&gt; 400 Watts\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tPeak Pulse Power<sup>2<\/sup>\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t375 Watts (10.2 \u03bcm)<br>400 Watts (10.6 \u03bcm)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t600 Watts (9.3, 10.6 \u03bcm)<br>550 Watts (10.2 \u03bcm)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t750 Watts (10.2 \u03bcm)<br>800 Watts (10.6 \u03bcm)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1 kW\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tWavelength\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t10.2 \u03bcm, 10.6 \u03bcm\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t9.3 \u03bcm, 10.2 \u03bcm, 10.6 \u03bcm\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t10.2 \u03bcm, 10.6 \u03bcm\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t10.6 \u03bcm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tBeam Quality (M<sup>2<\/sup>)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt; 1.2\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt; 1.2\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt; 1.2\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt; 1.2\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tPower Stability<sup>4<\/sup> (cold start)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b1 7%\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b1 5% (9.3 \u03bcm)<br>\u00b1 6% (10.6, 10.2 \u03bcm)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b1 5%\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b1 7%\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tBeam Diameter<sup>5<\/sup>\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t7.5 mm \u00b1 1.1 mm (10.2 \u03bcm)<br>8.0 mm \u00b1 1.0 mm (10.6 \u03bcm)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t8.5 mm \u00b1 1.0 mm\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t8.0 mm \u00b1 1.0 mm (10.2 \u03bcm)<br>9.0 mm \u00b1 1.0 mm (10.6 \u03bcm)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t6.5 mm \u00b1 1.0 mm (option 1)<br>9 mm \u00b1 1.0 mm (option 2)\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tOperating Frequency\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0 \u2013 100 kHz\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0 \u2013 130 kHz\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0 \u2013 100 kHz\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0 \u2013 100 kHz\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tDuty Cycle Range\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt; 37.5%\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt; 37.5%\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt; 45%\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u2264 50%\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tCooling\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tWater\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tWater\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tWater\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tWater\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tDimensions (LxWxH) mm (in.)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t590 x 132 x 155 (23.2 x 5.2 x 6.1)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t798 x 132 x 155 (31.4 x 5.2 x 6.1)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1252 x 315 x 198 (49.3 x 12.4 x 7.8)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1262 x 208 x 300 (49.7 x 8.2 x 11.8)\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tWeight kg (lbs.)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t13.6 kg (30 lbs.)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t18.1 kg (40 lbs.)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t48.5 kg (107 lbs.)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t59 kg (130 lbs.)\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\t\t\t<figcaption class=\"wp-one-novanta-table__caption\">1 \u2013 Power level guaranteed for 2 years from date of shipment, regardless of operating hours, within recommended coolant flow rate and temperature range<br>2 \u2013 Peak pulse power measured at 1 kHz, 10% duty cycle<br>3 \u2013 With 3X beam expander<br>4 \u2013 Measured from cold start as \u00b1(P<sub>max<\/sub>-P<sub>min<\/sub>)\/(P<sub>max<\/sub>+P<sub>min<\/sub>)<br>5 \u2013 Measured 1\/e<sup>2<\/sup>\u00a0diameter at laser output<br>Note \u2013 See Operator\u2019s Manual for full specifications and associated operating conditions.<\/figcaption>\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-documents-downloads-3\" >\n\t\t\t\t\t\n<div class=\"align wp-block-one-novanta-documents wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\n<div class=\"wp-one-novanta-table__filter one-novanta-filter-dropdown\" data-filter-column=\"2\">\n\n\t\t<button class=\"one-novanta-filter-dropdown__button wp-one-novanta-button wp-one-novanta-button--secondary\" aria-expanded=\"false\" type=\"button\">\n\t\t<span class=\"text\"><span class=\"one-novanta-filter-dropdown__selected\"><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value-prefix\"><\/span><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value\">Filter by Type<\/span><\/span><\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"12\" height=\"8\" viewbox=\"0 0 12 8\" fill=\"none\"><path fill=\"currentColor\" d=\"M1.41.297 6 4.877l4.59-4.58L12 1.707l-6 6-6-6L1.41.297Z\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t\n\t<ul class=\"one-novanta-filter-dropdown__dropdown-list is-hidden one-novanta-filter-dropdown__dropdown-list--left\" role=\"listbox\">\n\t\t<!-- Default option -->\n\t\t<li id=\"filter-option-0\" role=\"option\" class=\"selected wp-one-novanta-table__filter__option--default\">Filter by Type<\/li>\n\n\t\t<!-- Options from column. -->\n\t\t\t\t\t<li id=\"filter-option-1\" role=\"option\">User Manual<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-2\" role=\"option\">Datasheet<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-3\" role=\"option\">Technical Note<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-4\" role=\"option\">Product Manual<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-5\" role=\"option\">Drawing<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-6\" role=\"option\">Flyer<\/li>\n\t\t\t\t<\/ul>\n<\/div>\n\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Download<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Download Type<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Language<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tPower Wiring for CO2 Lasers\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tUser Manual\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/Novanta_Power_Wiring_101_For_CO2_Lasers_11.21.23.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tp Series Datasheet\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tDatasheet\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/Photonics_p_Series_Datasheet_A4_EN_7.14.25.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tPreventing Condensation When Operating a SYNRAD Water-Cooled Laser\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tTechnical Note\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/Technical-Bulletin-Prevent-Condensation-002-OLD.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tp400 Manual\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tProduct Manual\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/p400_Novanta_Product_Manual_7.27_v2_Complete.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tp250 Manual\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tProduct Manual\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/p250_Novanta_Product_Manual_7.27_v2_Complete.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tp100 &amp; p150 Manual\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tProduct Manual\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/p100_p150_Novanta_Product_Manual_7.27_v2_Complete.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tTechnical Drawing p100\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tDrawing\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/Outline_Mounting_p100.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tTechnical Drawing p400\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tDrawing\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/Outline_Mounting_p400.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tTechnical Drawing p150\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tDrawing\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/Outline_Mounting_p150.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tTechnical Drawing p250\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tDrawing\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/Outline_Mounting_p250.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tLarge Format CO2\u00a0laser Cutting\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tFlyer\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/NOVT_Success_Story_Large_Format_Laser_Cutting.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tDual Wavelength Ablation Automates Hairpin Stripping\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tFlyer\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/NOVT_Success_Story_Dual_Wavelength_Ablation.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tCO2\u00a0Laser Temperature Monitoring\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tFlyer\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/NOVT_Article_CO2_Laser_Temperature_Monitoring.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tCO2\u00a0Laser Texturing &amp; Polishing Plastic For A High Quality Metal-Like Finish\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tFlyer\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/NOVT_Success_Story_Metal_Like_Finish.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tWhy Use Lasers For Manufacturing\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tFlyer\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/NOVT_Article_Why_Use_Lasers.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tCO2\u00a0Lasers For Packaging: What &amp; Why\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tFlyer\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/PHO_CO2_Lasers_For_Packaging_Why_What_US_5.20.25.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tAlternative CO2\u00a0Laser Wavelengths\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tFlyer\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/NOVT_Whitepaper_Alternative_CO2_Laser_Wavelengths.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tPolycarbonate Processing With A CO2\u00a0Laser\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tFlyer\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/NOVT_Whitepaper_Polycarbonate_Processing.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tHow To Read A CO2\u00a0Laser Data Sheet\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tFlyer\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/NOVT_Article_Read_CO2_Laser_Datasheet.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tProcessing Polypropylene With A CO2\u00a0Laser\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tFlyer\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/NOVT_Whitepaper_Processing_Polypropylene.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\n<\/rt-tabs>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>High-peak-power pulsed CO\u2082 lasers optimized for precision material processing and fast cycle times. Deliver strong pulse energy for cutting, drilling, and marking applications. Designed for demanding production environments requiring repeatable results. Balance power and control for high-throughput industrial performance. [novantaphotonics.com]<\/p>\n<p><strong>Best for:<\/strong> Drilling, cutting, high-speed marking<br \/><strong>Key advantage:<\/strong> Speed<br \/><strong>Compatibility:<\/strong> Scan heads, beam delivery optics, industry 4.0<\/p>\n","protected":false},"featured_media":1160,"template":"","meta":{"_acf_changed":false,"is_product_deprecated":false,"new_product_name":"","new_product_url":"","override_cta_button":true,"cta_button_text":"Explore CO2 Laser Portfolio","cta_target":"cta_target","cta_button_link_type":"url","cta_button_url":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/co2-lasers\/","footnotes":""},"product_type":[2],"product_cat":[50,49],"product_tag":[174,185,176,186,181,183],"class_list":["post-1627","product","type-product","status-publish","has-post-thumbnail","product_cat-co2-lasers","product_cat-laser-sources","first","instock","shipping-taxable","product-type-simple"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>p Series Pulsed CO2 Lasers 100-400W | Novanta<\/title>\n<meta name=\"description\" content=\"The Novanta p Series pulsed CO2 laser cutting system spans 100-400 watts, delivering precision laser drilling and wavelength control for OEM applications.\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/precision-manufacturing\/product\/p-series-100-400-watt-pulsed-co2-lasers\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"p-Series, 100-400 Watt Pulsed CO2\u00a0Lasers\" \/>\n<meta property=\"og:description\" content=\"The Novanta p Series pulsed CO2 laser cutting system spans 100-400 watts, delivering precision laser drilling and wavelength control for OEM applications.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/precision-manufacturing\/product\/p-series-100-400-watt-pulsed-co2-lasers\/\" \/>\n<meta property=\"og:site_name\" content=\"Precision Manufacturing\" \/>\n<meta property=\"article:modified_time\" content=\"2026-07-23T14:16:46+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200,640\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"640\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"2 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product\\\/p-series-100-400-watt-pulsed-co2-lasers\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product\\\/p-series-100-400-watt-pulsed-co2-lasers\\\/\",\"name\":\"p Series Pulsed CO2 Lasers 100-400W | Novanta\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product\\\/p-series-100-400-watt-pulsed-co2-lasers\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product\\\/p-series-100-400-watt-pulsed-co2-lasers\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg\",\"datePublished\":\"2026-04-14T08:21:10+00:00\",\"dateModified\":\"2026-07-23T14:16:46+00:00\",\"description\":\"The Novanta p Series pulsed CO2 laser cutting system spans 100-400 watts, delivering precision laser drilling and wavelength control for OEM applications.\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product\\\/p-series-100-400-watt-pulsed-co2-lasers\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product\\\/p-series-100-400-watt-pulsed-co2-lasers\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product\\\/p-series-100-400-watt-pulsed-co2-lasers\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg\",\"width\":1920,\"height\":640},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product\\\/p-series-100-400-watt-pulsed-co2-lasers\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Products\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/products\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"p-Series, 100-400 Watt Pulsed CO2\u00a0Lasers\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\",\"name\":\"Precision Manufacturing\",\"description\":\"\",\"publisher\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#organization\"},\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"},{\"@type\":\"Organization\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#organization\",\"name\":\"Precision Manufacturing\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\",\"logo\":{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#\\\/schema\\\/logo\\\/image\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/novanta-icon-512x512-1.png?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/novanta-icon-512x512-1.png?quality=85&strip=all\",\"width\":512,\"height\":512,\"caption\":\"Precision Manufacturing\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#\\\/schema\\\/logo\\\/image\\\/\"}}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"p Series Pulsed CO2 Lasers 100-400W | Novanta","description":"The Novanta p Series pulsed CO2 laser cutting system spans 100-400 watts, delivering precision laser drilling and wavelength control for OEM applications.","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/precision-manufacturing\/product\/p-series-100-400-watt-pulsed-co2-lasers\/","og_locale":"en_US","og_type":"article","og_title":"p-Series, 100-400 Watt Pulsed CO2\u00a0Lasers","og_description":"The Novanta p Series pulsed CO2 laser cutting system spans 100-400 watts, delivering precision laser drilling and wavelength control for OEM applications.","og_url":"https:\/\/novanta.com\/precision-manufacturing\/product\/p-series-100-400-watt-pulsed-co2-lasers\/","og_site_name":"Precision Manufacturing","article_modified_time":"2026-07-23T14:16:46+00:00","og_image":[{"width":1200,"height":640,"url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200,640","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"2 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/precision-manufacturing\/product\/p-series-100-400-watt-pulsed-co2-lasers\/","url":"https:\/\/novanta.com\/precision-manufacturing\/product\/p-series-100-400-watt-pulsed-co2-lasers\/","name":"p Series Pulsed CO2 Lasers 100-400W | Novanta","isPartOf":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/product\/p-series-100-400-watt-pulsed-co2-lasers\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/product\/p-series-100-400-watt-pulsed-co2-lasers\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg","datePublished":"2026-04-14T08:21:10+00:00","dateModified":"2026-07-23T14:16:46+00:00","description":"The Novanta p Series pulsed CO2 laser cutting system spans 100-400 watts, delivering precision laser drilling and wavelength control for OEM applications.","breadcrumb":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/product\/p-series-100-400-watt-pulsed-co2-lasers\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/precision-manufacturing\/product\/p-series-100-400-watt-pulsed-co2-lasers\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-manufacturing\/product\/p-series-100-400-watt-pulsed-co2-lasers\/#primaryimage","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg","width":1920,"height":640},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/precision-manufacturing\/product\/p-series-100-400-watt-pulsed-co2-lasers\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/precision-manufacturing\/"},{"@type":"ListItem","position":2,"name":"Products","item":"https:\/\/novanta.com\/precision-manufacturing\/products\/"},{"@type":"ListItem","position":3,"name":"p-Series, 100-400 Watt Pulsed CO2\u00a0Lasers"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/precision-manufacturing\/#website","url":"https:\/\/novanta.com\/precision-manufacturing\/","name":"Precision Manufacturing","description":"","publisher":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#organization"},"potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/precision-manufacturing\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"},{"@type":"Organization","@id":"https:\/\/novanta.com\/precision-manufacturing\/#organization","name":"Precision Manufacturing","url":"https:\/\/novanta.com\/precision-manufacturing\/","logo":{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-manufacturing\/#\/schema\/logo\/image\/","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/novanta-icon-512x512-1.png?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/novanta-icon-512x512-1.png?quality=85&strip=all","width":512,"height":512,"caption":"Precision Manufacturing"},"image":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#\/schema\/logo\/image\/"}}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1627","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/product"}],"about":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/types\/product"}],"version-history":[{"count":14,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1627\/revisions"}],"predecessor-version":[{"id":5170,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1627\/revisions\/5170"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/media\/1160"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/media?parent=1627"}],"wp:term":[{"taxonomy":"product_type","embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/product_type?post=1627"},{"taxonomy":"product_cat","embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/product_cat?post=1627"},{"taxonomy":"product_tag","embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/product_tag?post=1627"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}