{"id":1631,"date":"2026-04-14T08:21:17","date_gmt":"2026-04-14T08:21:17","guid":{"rendered":"https:\/\/novanta.com\/precision-manufacturing\/product\/gem-solid-state-continuous-wave-lasers\/"},"modified":"2026-07-23T13:25:56","modified_gmt":"2026-07-23T13:25:56","slug":"gem-solid-state-continuous-wave-lasers","status":"publish","type":"product","link":"https:\/\/novanta.com\/precision-manufacturing\/product\/gem-solid-state-continuous-wave-lasers\/","title":{"rendered":"gem \u2013 Solid State Continuous Wave Lasers"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--small\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"560\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=320%2C107&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=400%2C133&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=840%2C280&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200%2C400&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1680%2C560&amp;quality=85&amp;strip=all 1680w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-bottom\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tLaser Sources\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tgem\t\t<\/h1>\n\n\t\t<p><\/p>\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\"><\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"all-features\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<rt-tabs class=\"novanta-tabs-wrapper\" current-tab=\"tab-overview-features-1\" >\n\n\t<rt-tabs-nav class=\"novanta-tabs-nav\">\n\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\"  active=\"yes\">\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-overview-features-1\">Overview &amp; Features<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-specifications-2\">Specifications<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-documents-downloads-3\">Documents &amp; Downloads<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t<\/rt-tabs-nav>\n\n\t\t\t\t\t<rt-tabs-tab id=\"tab-overview-features-1\"  open=\"yes\">\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"two-columns--media-align-left wp-block-one-novanta-fifty-fifty-wrapper two-columns two-columns--vertical-align-top\">\n\t\n<div class=\"two-columns__column\">\n\t<h2 class=\"one-novanta-50-50-wrapper__heading has-xx-large-font-size\">Overview<\/h2><\/div>\n\n<div class=\"two-columns__column\">\n\t\n<div class=\"wp-block-one-novanta-fifty-fifty-wrapper alignfull\">\n<p class=\"has-medium-font-size wp-block-paragraph\">Overcome common performance challenges found in most DPSS 532 nm lasers with the <strong>GEMultra<\/strong>. These can include unstable power output caused by variable operating temperatures, excessive cooling requirements that complicate integration, and increased RMS noise. Avoid the resulting false positives and reduced measurement resolution this can cause with the GEMultra.<br><br>Discover the <strong>gem 561<\/strong>, which provides the market- leading power level at the 561 nm wavelength, with direct fiber coupling solutions ideal for super resolution microscopy.<br><br>The <strong>gem 640<\/strong> offers an innovative DPSS solution at 640 nm, providing a perfect fit for microscopy and hologram replication, due to low noise, power stability and spectral properties. This powerful, compact gem laser features excellent beam characteristics in an innovative, stress-free cavity architecture.<\/p>\n\n\n\n<p class=\"has-medium-font-size wp-block-paragraph\">The powerful, compact <strong>gem 660<\/strong> laser features excellent beam characteristics in an innovative, stress-free cavity architecture.<br><br>The <strong>gem 671<\/strong> is ideal for scientific applications, thanks to its excellent beam specifications, presented in a compact platform.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link has-primary-blue-background-color has-background wp-element-button\" href=\"https:\/\/novanta.com\/precision-manufacturing\/contact\/application-test-request\/\">Request an Application Test<\/a><\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-specifications-2\" >\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 id=\"h-specifications\" class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\">Specifications<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Model<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">GEMultra<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">gem 561<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">gem 640<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">gem 660<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">gem 671<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tWavelength\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t532 nm\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t561 nm\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t640 nm\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t660 nm\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t671 nm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tPower\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t100 \u2013 2000 mW\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t100 \u2013 1000 mW\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t100 \u2013 500 mW\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t100 \u2013 1000 mW\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t100 \u2013 750 mW\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tBandwidth\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t~ 30 GHz\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t40 GHz\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t40 GHz\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t30 GHz\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t30 GHz\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tPower Stability (RMS)<sup>1<\/sup>\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt;1% (pk-to-pk)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt;1.0%\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt;0.8%\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt;1.0%\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt;1.0%\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tNoise (RMS)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt;0.1%\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt;1.5%\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt;0.8%\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt;0.6%\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt;0.6%\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tNoise Bandwidth\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t10 Hz \u2013 6 MHz\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t10 Hz \u2013 10 kHz\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t10 Hz \u2013 10 kHz\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t10 Hz \u2013 10 kHz\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t10 Hz \u2013 10 kHz\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tBeam Pointing Stability<sup>2<\/sup>\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt;10 \u03bcrad\/\u00b0C\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt;10 \u03bcrad\/\u00b0C\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt;10 \u03bcrad\/\u00b0C\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt;10 \u03bcrad\/\u00b0C\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t&lt;10 \u03bcrad\/\u00b0C\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\t\t\t<figcaption class=\"wp-one-novanta-table__caption\">*Novanta operates a continuous improvement program which can result in specifications being improved without notice. <br><br>1. Test duration &gt;100 hrs. at constant temperature.<br>2. Measured over 36 hrs. at 22 to 28 \u00b0C.<\/figcaption>\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-documents-downloads-3\" >\n\t\t\t\t\t\n<div class=\"align wp-block-one-novanta-documents wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\n<div class=\"wp-one-novanta-table__filter one-novanta-filter-dropdown\" data-filter-column=\"2\">\n\n\t\t<button class=\"one-novanta-filter-dropdown__button wp-one-novanta-button wp-one-novanta-button--secondary\" aria-expanded=\"false\" type=\"button\">\n\t\t<span class=\"text\"><span class=\"one-novanta-filter-dropdown__selected\"><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value-prefix\"><\/span><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value\">Filter by Type<\/span><\/span><\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"12\" height=\"8\" viewbox=\"0 0 12 8\" fill=\"none\"><path fill=\"currentColor\" d=\"M1.41.297 6 4.877l4.59-4.58L12 1.707l-6 6-6-6L1.41.297Z\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t\n\t<ul class=\"one-novanta-filter-dropdown__dropdown-list is-hidden one-novanta-filter-dropdown__dropdown-list--left\" role=\"listbox\">\n\t\t<!-- Default option -->\n\t\t<li id=\"filter-option-0\" role=\"option\" class=\"selected wp-one-novanta-table__filter__option--default\">Filter by Type<\/li>\n\n\t\t<!-- Options from column. -->\n\t\t\t\t\t<li id=\"filter-option-1\" role=\"option\">Datasheet<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-2\" role=\"option\">Product Manual<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-3\" role=\"option\">Flyer<\/li>\n\t\t\t\t<\/ul>\n<\/div>\n\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Download<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Download Type<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Language<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tGEMultra Datasheet\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tDatasheet\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/Novanta_GEMultra_Data_Sheet_7.15.25.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tgem Datasheet\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tDatasheet\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/2024_gem_datasheet_7.15.25.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tGEMultra with SMD16 Manual\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tProduct Manual\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/GEMultra_SMD16_Manual_12.5.25.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tNovel Optomechanical System Extra Cavity Power Tuning\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tFlyer\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/Control_DPSS_Laser_Power_Output_White_Paper_11.25.25.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tgem with mpc 6000 Product Manual\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tProduct Manual\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/gem_with_mpc_6000_Novanta_Product_Manual.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tgem with smd 12 Product Manual\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tProduct Manual\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/gem_with_smd12_Novanta_Product_Manual.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tHigh-Power Single Mode Fiber Coupling Whitepaper\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tFlyer\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/NOVT_Whitepaper_Single_Mode_Fibre_Coupling.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\n<\/rt-tabs>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>Efficient and compact CW laser optimized for cost-effective precision applications. Delivers strong performance in a small footprint. Supports scalable integration across OEM platforms. Enables reliable operation with reduced system complexity.\u00a0<\/p>\n<p><strong>Best for:<\/strong> OEM systems, alignment, instrumentation<br \/><strong>Key advantage:<\/strong> Integration<br \/><strong>Compatibility:<\/strong> Compact optical systems<\/p>\n","protected":false},"featured_media":1160,"template":"","meta":{"_acf_changed":false,"is_product_deprecated":false,"new_product_name":"","new_product_url":"","override_cta_button":true,"cta_button_text":"Set Up Your Laser","cta_target":"cta_target","cta_button_link_type":"url","cta_button_url":"https:\/\/novanta.com\/precision-manufacturing\/resources\/media\/how-to-set-up-a-gem-laser\/","footnotes":""},"product_type":[2],"product_cat":[49,51],"product_tag":[177,178,180,181,183],"class_list":["post-1631","product","type-product","status-publish","has-post-thumbnail","product_cat-laser-sources","product_cat-solid-state-lasers","first","instock","shipping-taxable","product-type-simple"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>gem DPSS Lasers (532-671nm) | Novanta Laser Solutions<\/title>\n<meta name=\"description\" content=\"gem DPSS lasers span 532 to 671nm with sub-1% RMS noise and beam pointing stability under 10 \u03bcrad\/\u00b0C, ideal for microscopy and scientific instrumentation.\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/precision-manufacturing\/product\/gem-solid-state-continuous-wave-lasers\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"gem \u2013 Solid State Continuous Wave Lasers\" \/>\n<meta property=\"og:description\" content=\"gem DPSS lasers span 532 to 671nm with sub-1% RMS noise and beam pointing stability under 10 \u03bcrad\/\u00b0C, ideal for microscopy and scientific instrumentation.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/precision-manufacturing\/product\/gem-solid-state-continuous-wave-lasers\/\" \/>\n<meta property=\"og:site_name\" content=\"Precision Manufacturing\" \/>\n<meta property=\"article:modified_time\" content=\"2026-07-23T13:25:56+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200,640\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"640\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"1 minute\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product\\\/gem-solid-state-continuous-wave-lasers\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product\\\/gem-solid-state-continuous-wave-lasers\\\/\",\"name\":\"gem DPSS Lasers (532-671nm) | Novanta Laser Solutions\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product\\\/gem-solid-state-continuous-wave-lasers\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product\\\/gem-solid-state-continuous-wave-lasers\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg\",\"datePublished\":\"2026-04-14T08:21:17+00:00\",\"dateModified\":\"2026-07-23T13:25:56+00:00\",\"description\":\"gem DPSS lasers span 532 to 671nm with sub-1% RMS noise and beam pointing stability under 10 \u03bcrad\\\/\u00b0C, ideal for microscopy and scientific instrumentation.\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product\\\/gem-solid-state-continuous-wave-lasers\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product\\\/gem-solid-state-continuous-wave-lasers\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product\\\/gem-solid-state-continuous-wave-lasers\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg\",\"width\":1920,\"height\":640},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product\\\/gem-solid-state-continuous-wave-lasers\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Products\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/products\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"gem \u2013 Solid State Continuous Wave Lasers\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\",\"name\":\"Precision Manufacturing\",\"description\":\"\",\"publisher\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#organization\"},\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"},{\"@type\":\"Organization\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#organization\",\"name\":\"Precision Manufacturing\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\",\"logo\":{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#\\\/schema\\\/logo\\\/image\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/novanta-icon-512x512-1.png?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/05\\\/novanta-icon-512x512-1.png?quality=85&strip=all\",\"width\":512,\"height\":512,\"caption\":\"Precision Manufacturing\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#\\\/schema\\\/logo\\\/image\\\/\"}}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"gem DPSS Lasers (532-671nm) | Novanta Laser Solutions","description":"gem DPSS lasers span 532 to 671nm with sub-1% RMS noise and beam pointing stability under 10 \u03bcrad\/\u00b0C, ideal for microscopy and scientific instrumentation.","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/precision-manufacturing\/product\/gem-solid-state-continuous-wave-lasers\/","og_locale":"en_US","og_type":"article","og_title":"gem \u2013 Solid State Continuous Wave Lasers","og_description":"gem DPSS lasers span 532 to 671nm with sub-1% RMS noise and beam pointing stability under 10 \u03bcrad\/\u00b0C, ideal for microscopy and scientific instrumentation.","og_url":"https:\/\/novanta.com\/precision-manufacturing\/product\/gem-solid-state-continuous-wave-lasers\/","og_site_name":"Precision Manufacturing","article_modified_time":"2026-07-23T13:25:56+00:00","og_image":[{"width":1200,"height":640,"url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200,640","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"1 minute"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/precision-manufacturing\/product\/gem-solid-state-continuous-wave-lasers\/","url":"https:\/\/novanta.com\/precision-manufacturing\/product\/gem-solid-state-continuous-wave-lasers\/","name":"gem DPSS Lasers (532-671nm) | Novanta Laser Solutions","isPartOf":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/product\/gem-solid-state-continuous-wave-lasers\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/product\/gem-solid-state-continuous-wave-lasers\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg","datePublished":"2026-04-14T08:21:17+00:00","dateModified":"2026-07-23T13:25:56+00:00","description":"gem DPSS lasers span 532 to 671nm with sub-1% RMS noise and beam pointing stability under 10 \u03bcrad\/\u00b0C, ideal for microscopy and scientific instrumentation.","breadcrumb":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/product\/gem-solid-state-continuous-wave-lasers\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/precision-manufacturing\/product\/gem-solid-state-continuous-wave-lasers\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-manufacturing\/product\/gem-solid-state-continuous-wave-lasers\/#primaryimage","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg","width":1920,"height":640},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/precision-manufacturing\/product\/gem-solid-state-continuous-wave-lasers\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/precision-manufacturing\/"},{"@type":"ListItem","position":2,"name":"Products","item":"https:\/\/novanta.com\/precision-manufacturing\/products\/"},{"@type":"ListItem","position":3,"name":"gem \u2013 Solid State Continuous Wave Lasers"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/precision-manufacturing\/#website","url":"https:\/\/novanta.com\/precision-manufacturing\/","name":"Precision Manufacturing","description":"","publisher":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#organization"},"potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/precision-manufacturing\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"},{"@type":"Organization","@id":"https:\/\/novanta.com\/precision-manufacturing\/#organization","name":"Precision Manufacturing","url":"https:\/\/novanta.com\/precision-manufacturing\/","logo":{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-manufacturing\/#\/schema\/logo\/image\/","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/novanta-icon-512x512-1.png?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/05\/novanta-icon-512x512-1.png?quality=85&strip=all","width":512,"height":512,"caption":"Precision Manufacturing"},"image":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#\/schema\/logo\/image\/"}}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1631","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/product"}],"about":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/types\/product"}],"version-history":[{"count":19,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1631\/revisions"}],"predecessor-version":[{"id":5107,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1631\/revisions\/5107"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/media\/1160"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/media?parent=1631"}],"wp:term":[{"taxonomy":"product_type","embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/product_type?post=1631"},{"taxonomy":"product_cat","embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/product_cat?post=1631"},{"taxonomy":"product_tag","embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/product_tag?post=1631"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}