{"id":1643,"date":"2026-04-14T08:21:33","date_gmt":"2026-04-14T08:21:33","guid":{"rendered":""},"modified":"2026-06-10T17:34:20","modified_gmt":"2026-06-10T17:34:20","slug":"62xxk-and-83xxk-series-galvanometers","status":"publish","type":"product","link":"https:\/\/novanta.com\/precision-manufacturing\/product\/62xxk-and-83xxk-series-galvanometers\/","title":{"rendered":"62xxK and 83xxK Series, Galvanometers"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--small\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1920\" height=\"640\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?quality=85&amp;strip=all&amp;w=1920\" class=\"attachment-design-max size-design-max\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=320%2C107&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=400%2C133&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=840%2C280&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200%2C400&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1680%2C560&amp;quality=85&amp;strip=all 1680w\" sizes=\"(max-width: 1920px) 100vw, 1920px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-bottom\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tLaser Beam Steering\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tGalvanometers\t\t<\/h1>\n\n\t\t<p><\/p>\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\"><\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"one-novanta-single-product-all-features\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<rt-tabs class=\"novanta-tabs-wrapper\" current-tab=\"tab-overview-features-1\" >\n\n\t<rt-tabs-nav class=\"novanta-tabs-nav\">\n\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\"  active=\"yes\">\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-overview-features-1\">Overview &amp; Features<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-specifications-2\">Specifications<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-documents-downloads-3\">Documents &amp; Downloads<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t<\/rt-tabs-nav>\n\n\t\t\t\t\t<rt-tabs-tab id=\"tab-overview-features-1\"  open=\"yes\">\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"two-columns--media-align-left wp-block-one-novanta-fifty-fifty-wrapper two-columns two-columns--vertical-align-top\">\n\t\n<div class=\"two-columns__column\">\n\t<h2 class=\"one-novanta-50-50-wrapper__heading has-xx-large-font-size\">Overview<\/h2><\/div>\n\n<div class=\"two-columns__column\">\n\t\n<div class=\"wp-block-one-novanta-fifty-fifty-wrapper alignfull\">\n<p class=\"has-medium-font-size\">Engineered by Cambridge Technology, our galvanometers are built around a highly optimized moving magnet rotor and patented position technology. The 62xxK and 83xxK series feature proprietary designs which enable fast and precise optical scanning with each motor optimized for a range of mirror sizes. For jobs that require higher performance, the 62xxK series is equipped with superior drift mechanics for a variety of applications. Whether the focus is on speed, accuracy, footprint, or price, we offer a broad range of configurations that provide both performance and value.<\/p>\n\n\n\n<p class=\"has-medium-font-size\"><strong>High Performance<\/strong><\/p>\n\n\n\n<ul class=\"wp-block-list\">\n<li class=\"has-medium-font-size\">Fastest motor speeds in the industry, delivering low drift and long-term stability<\/li>\n\n\n\n<li class=\"has-medium-font-size\">Superior precision and accuracy that ensure high-quality scanning<\/li>\n<\/ul>\n\n\n\n<p class=\"has-medium-font-size\"><strong>Flexible Options<\/strong><\/p>\n\n\n\n<ul class=\"wp-block-list\">\n<li class=\"has-medium-font-size\">Extensive range of aperture sizes and mirror coatings<\/li>\n\n\n\n<li class=\"has-medium-font-size\">Compact models with small footprint ensure easy integration for small spaces<\/li>\n\n\n\n<li class=\"has-medium-font-size\">Broad range of product offerings from high-performance to cost-effective<\/li>\n<\/ul>\n\n\n\n<p class=\"has-medium-font-size\"><strong>Micromachining<\/strong><\/p>\n\n\n\n<ul class=\"wp-block-list\">\n<li class=\"has-medium-font-size\">We offer the broadest selection of galvo motors configurable to meet demanding needs in micromachining applications. Cambridge Technology\u2019s XY Galvanometer sets feature precision, accuracy, and throughput without compromise.<\/li>\n<\/ul>\n\n\n\n<p class=\"has-medium-font-size\"><strong>OCT<\/strong><\/p>\n\n\n\n<ul class=\"wp-block-list\">\n<li class=\"has-medium-font-size\">In OCT applications, our galvanometer series are the industry standard for imaging, speed, and repeatability. Our proprietary scanner technology helps customers differentiate their system performance and long-term use.<\/li>\n<\/ul>\n\n\n\n<p class=\"has-medium-font-size\"><strong>Converting &amp; Welding<\/strong><\/p>\n\n\n\n<ul class=\"wp-block-list\">\n<li class=\"has-medium-font-size\">For converting applications where flexibility and high speed are required, Cambridge Technology\u2019s 62xxK and 83xxK series enable consistent cut and weld quality at high speeds thanks to its robust motor and mechanics\u2019 design.<\/li>\n<\/ul>\n\n\n\n<p class=\"has-medium-font-size\"><strong>Marking &amp; Coding<\/strong><\/p>\n\n\n\n<ul class=\"wp-block-list\">\n<li class=\"has-medium-font-size\">In marking and coding applications that demand versatility from its laser processing systems, our XY galvanometer feature speed, accuracy, and reliability no matter the size of the job.<\/li>\n<\/ul>\n\n\n\n<figure class=\"wp-block-image size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"175\" height=\"50\" src=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/products-usa-made-resized.png?quality=85&amp;strip=all\" alt=\"\" class=\"wp-image-1808\" \/><\/figure>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link has-primary-blue-background-color has-background wp-element-button\" href=\"https:\/\/novanta.com\/precision-manufacturing\/contact\/application-test-request\/\">Request an Application Test<\/a><\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-specifications-2\" >\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-specifications\">Specifications<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Model<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">62xxK Series Galvanometers<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">83xxK Series Galvanometers<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMirror Aperture\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t3 mm \u2013 7 mm | 10 mm \u2013 20 mm | 25 mm \u2013 50 mm\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t3 mm \u2013 7 mm | 10 mm \u2013 20 mm | 25 mm \u2013 50 mm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tWavelength Options\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tCO2: 9.2 &#8211; 10.6 \u00b5m<br>Fiber: 1030 &#8211; 1080 nm<br>Green: 532 nm<br>UV: 355 nm\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tCO2: 9.2 &#8211; 10.6 \u00b5m<br>Fiber: 1030 &#8211; 1080 nm<br>Green: 532 nm<br>UV: 355 nm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMax Scan Angle\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t40\u00b0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t40\u00b0\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tSmall Angle Step Response<sup>1<\/sup>\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t100 \u03bcs &#8211; 200 \u03bcs\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t100 \u03bcs &#8211; 200 \u03bcs\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tLinearity\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t8 \u00b5rad\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t8 \u00b5rad\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMax Scale Drift\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t50 ppm\/\u00b0C\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t15 ppm\/\u00b0C\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMax Zero Drift\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t15 \u03bcrad\/\u00b0C\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t5 \u03bcrad\/\u00b0C\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\t\t\t<figcaption class=\"wp-one-novanta-table__caption\">All angles are in optical degrees, unless otherwise noted.<br>1. 0.1\u00b0 step and settled to within 99% of the final position. Requires Cambridge Technology servo board. Mirror size dependent.<\/figcaption>\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewBox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributeName=\"transform\" dur=\"0.75s\" repeatCount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-documents-downloads-3\" >\n\t\t\t\t\t\n<div class=\"align wp-block-one-novanta-documents wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\n<div class=\"wp-one-novanta-table__filter one-novanta-filter-dropdown\" data-filter-column=\"2\">\n\n\t\t<button class=\"one-novanta-filter-dropdown__button wp-one-novanta-button wp-one-novanta-button--secondary\" aria-expanded=\"false\" type=\"button\">\n\t\t<span class=\"text\"><span class=\"one-novanta-filter-dropdown__selected\"><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value-prefix\"><\/span><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value\">Filter by Type<\/span><\/span><\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"12\" height=\"8\" viewBox=\"0 0 12 8\" fill=\"none\"><path fill=\"currentColor\" d=\"M1.41.297 6 4.877l4.59-4.58L12 1.707l-6 6-6-6L1.41.297Z\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t\n\t<ul class=\"one-novanta-filter-dropdown__dropdown-list is-hidden one-novanta-filter-dropdown__dropdown-list--left\" role=\"listbox\">\n\t\t<!-- Default option -->\n\t\t<li id=\"filter-option-0\" role=\"option\" class=\"selected wp-one-novanta-table__filter__option--default\">Filter by Type<\/li>\n\n\t\t<!-- Options from column. -->\n\t\t\t\t\t<li id=\"filter-option-1\" role=\"option\">Datasheet<\/li>\n\t\t\t\t<\/ul>\n<\/div>\n\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Download<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Download Type<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Language<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t62xxK and 83xxK Series Datasheet\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tDatasheet\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/datasheet_xy_galvanometers_62xxK_83xxK.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewBox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributeName=\"transform\" dur=\"0.75s\" repeatCount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\n<\/rt-tabs>\n<\/div>\n<\/div>\n\n\n\n<p><\/p>\n","protected":false},"excerpt":{"rendered":"<p>High-performance galvanometers deliver precise, responsive beam positioning for demanding laser applications. Designed for stability at speed, they maintain accuracy under dynamic operating conditions. Optimized motor and feedback design ensures repeatable performance across continuous use. Ideal for systems requiring consistent, high-fidelity beam control.<\/p>\n<p><strong>Best for:<\/strong> Laser marking, micromachining, precision beam positioning<br \/><strong>Key advantage:<\/strong> Speed<br \/><strong>Compatibility:<\/strong> Scan heads, servo drivers, control electronics<\/p>\n","protected":false},"featured_media":1160,"template":"","meta":{"_acf_changed":false,"is_product_deprecated":false,"new_product_name":"","new_product_url":"","override_cta_button":true,"cta_button_text":"Download Datasheet","cta_target":"tab-documents-downloads-3","cta_button_link_type":"anchor","cta_button_url":"","footnotes":""},"product_type":[2],"product_cat":[159,54],"product_tag":[173,176,177,182,183],"class_list":{"0":"post-1643","1":"product","2":"type-product","3":"status-publish","4":"has-post-thumbnail","6":"product_cat-galvanometers","7":"product_cat-laser-beam-steering","9":"first","10":"instock","11":"shipping-taxable","12":"product-type-simple"},"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v27.0 (Yoast SEO v27.4) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>62xxK and 83xxK Series, Galvanometers - Precision Manufacturing<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/precision-manufacturing\/product\/62xxk-and-83xxk-series-galvanometers\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"62xxK and 83xxK Series, Galvanometers\" \/>\n<meta property=\"og:description\" content=\"High-performance galvanometers deliver precise, responsive beam positioning for demanding laser applications. Designed for stability at speed, they maintain accuracy under dynamic operating conditions. Optimized motor and feedback design ensures repeatable performance across continuous use. Ideal for systems requiring consistent, high-fidelity beam control. Best for: Laser marking, micromachining, precision beam positioningKey advantage: SpeedCompatibility: Scan heads, servo drivers, control electronics\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/precision-manufacturing\/product\/62xxk-and-83xxk-series-galvanometers\/\" \/>\n<meta property=\"og:site_name\" content=\"Precision Manufacturing\" \/>\n<meta property=\"article:modified_time\" content=\"2026-06-10T17:34:20+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200,640\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"640\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"2 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product\\\/62xxk-and-83xxk-series-galvanometers\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product\\\/62xxk-and-83xxk-series-galvanometers\\\/\",\"name\":\"62xxK and 83xxK Series, Galvanometers - Precision Manufacturing\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product\\\/62xxk-and-83xxk-series-galvanometers\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product\\\/62xxk-and-83xxk-series-galvanometers\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?quality=85&strip=all\",\"datePublished\":\"2026-04-14T08:21:33+00:00\",\"dateModified\":\"2026-06-10T17:34:20+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product\\\/62xxk-and-83xxk-series-galvanometers\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product\\\/62xxk-and-83xxk-series-galvanometers\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product\\\/62xxk-and-83xxk-series-galvanometers\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/wp-content\\\/uploads\\\/sites\\\/28\\\/2026\\\/04\\\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?quality=85&strip=all\",\"width\":1920,\"height\":640},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/product\\\/62xxk-and-83xxk-series-galvanometers\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Products\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/products\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"62xxK and 83xxK Series, Galvanometers\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/\",\"name\":\"Precision Manufacturing\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/precision-manufacturing\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"62xxK and 83xxK Series, Galvanometers - Precision Manufacturing","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/precision-manufacturing\/product\/62xxk-and-83xxk-series-galvanometers\/","og_locale":"en_US","og_type":"article","og_title":"62xxK and 83xxK Series, Galvanometers","og_description":"High-performance galvanometers deliver precise, responsive beam positioning for demanding laser applications. Designed for stability at speed, they maintain accuracy under dynamic operating conditions. Optimized motor and feedback design ensures repeatable performance across continuous use. Ideal for systems requiring consistent, high-fidelity beam control. Best for: Laser marking, micromachining, precision beam positioningKey advantage: SpeedCompatibility: Scan heads, servo drivers, control electronics","og_url":"https:\/\/novanta.com\/precision-manufacturing\/product\/62xxk-and-83xxk-series-galvanometers\/","og_site_name":"Precision Manufacturing","article_modified_time":"2026-06-10T17:34:20+00:00","og_image":[{"width":1200,"height":640,"url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?resize=1200,640","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"2 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/precision-manufacturing\/product\/62xxk-and-83xxk-series-galvanometers\/","url":"https:\/\/novanta.com\/precision-manufacturing\/product\/62xxk-and-83xxk-series-galvanometers\/","name":"62xxK and 83xxK Series, Galvanometers - Precision Manufacturing","isPartOf":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/product\/62xxk-and-83xxk-series-galvanometers\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/product\/62xxk-and-83xxk-series-galvanometers\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?quality=85&strip=all","datePublished":"2026-04-14T08:21:33+00:00","dateModified":"2026-06-10T17:34:20+00:00","breadcrumb":{"@id":"https:\/\/novanta.com\/precision-manufacturing\/product\/62xxk-and-83xxk-series-galvanometers\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/precision-manufacturing\/product\/62xxk-and-83xxk-series-galvanometers\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-manufacturing\/product\/62xxk-and-83xxk-series-galvanometers\/#primaryimage","url":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/precision-manufacturing\/wp-content\/uploads\/sites\/28\/2026\/04\/using-wobble-based-laser-scanning-techniques-in-additive-manufacturing-applications.jpg?quality=85&strip=all","width":1920,"height":640},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/precision-manufacturing\/product\/62xxk-and-83xxk-series-galvanometers\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/precision-manufacturing\/"},{"@type":"ListItem","position":2,"name":"Products","item":"https:\/\/novanta.com\/precision-manufacturing\/products\/"},{"@type":"ListItem","position":3,"name":"62xxK and 83xxK Series, Galvanometers"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/precision-manufacturing\/#website","url":"https:\/\/novanta.com\/precision-manufacturing\/","name":"Precision Manufacturing","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/precision-manufacturing\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1643","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/product"}],"about":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/types\/product"}],"version-history":[{"count":17,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1643\/revisions"}],"predecessor-version":[{"id":4459,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/product\/1643\/revisions\/4459"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/media\/1160"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/media?parent=1643"}],"wp:term":[{"taxonomy":"product_type","embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/product_type?post=1643"},{"taxonomy":"product_cat","embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/product_cat?post=1643"},{"taxonomy":"product_tag","embeddable":true,"href":"https:\/\/novanta.com\/precision-manufacturing\/wp-json\/wp\/v2\/product_tag?post=1643"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}