{"id":5797,"date":"2026-05-28T15:09:09","date_gmt":"2026-05-28T15:09:09","guid":{"rendered":"https:\/\/novanta.com\/precision-medicine\/?page_id=5797"},"modified":"2026-09-29T19:48:50","modified_gmt":"2026-09-29T19:48:50","slug":"piezogrip-lp","status":"publish","type":"page","link":"https:\/\/novanta.com\/precision-medicine\/piezogrip-lp\/","title":{"rendered":"Piezo Grip"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--medium has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"560\" src=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/piezo-grip-lp-3840x1280-header.jpg?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"Piezo Grip product image on background design\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/piezo-grip-lp-3840x1280-header.jpg?resize=320%2C107&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/piezo-grip-lp-3840x1280-header.jpg?resize=400%2C133&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/piezo-grip-lp-3840x1280-header.jpg?resize=840%2C280&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/piezo-grip-lp-3840x1280-header.jpg?resize=1200%2C400&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/piezo-grip-lp-3840x1280-header.jpg?resize=1680%2C560&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/piezo-grip-lp-3840x1280-header.jpg?resize=1920%2C640&amp;quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/piezo-grip-lp-3840x1280-header.jpg?resize=2560%2C853&amp;quality=85&amp;strip=all 2560w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-middle\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tPrecision Medicine\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tPiezoGrip\t\t<\/h1>\n\n\t\t<p>High Force \u2013 Wide Opening \u2013 Precision Handling<\/p>\n\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull one-novanta-section--wide-description is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<h2 id=\"h-product-overview\" class=\"wp-block-heading one-novanta-section__title one-novanta-section__description has-x-large-font-size\">Product Overview<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family has-body-font-family has-normal-font-size wp-block-paragraph\">The PiezoGrip is engineered to redefine what\u2019s possible in precision gripping. By combining advanced piezoelectric actuation with flexure-based guidance, it delivers exceptionally high grip force and wide jaw travel in a compact, solid-state form factor. This unique architecture eliminates traditional mechanical components such as gears, bearings, and lubricated joints\u2014removing common sources of wear, backlash, and particulate contamination.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light is-download-button\"><a data-form-id=\"7\" data-gate-id=\"5822\" data-is-download-quote-button=\"0\" id=\"5772d582-305f-4697-8498-a2b5a2e4dd1a\" class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/09\/Novanta-MOSO-PiezoGrip-Final-092426.pdf\">Download Data Sheet<\/a><\/div>\n\n\n\n<div class=\"wp-block-button has-arrow type-light is-download-button\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/09\/PiezoGrip-Whitepaper.pdf\">View Whitepaper<\/a><\/div>\n\n\n\n<div class=\"wp-block-button has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/precision-medicine\/contact\/\">Contact Engineering<\/a><\/div>\n<\/div>\n<\/div>\n\n\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-right\" >\n\t\n<div class=\"featured-content__media\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"460\" src=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/piezo-grip-1680x920-1.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"Piezo Grip with clip\" srcset=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/piezo-grip-1680x920-1.jpg?quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/piezo-grip-1680x920-1.jpg?resize=840%2C460&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/piezo-grip-1680x920-1.jpg?resize=1200%2C657&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/><\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<p class=\"has-text-style-sub wp-block-paragraph\"><strong>The result is a gripper capable of ultrafast response times and nanometer-level precision, making it ideal for applications where speed and accuracy are critical.<\/strong><\/p>\n\n\n\n<p class=\"wp-block-paragraph\">With no frictional contact or lubrication required, PiezoGrip ensures clean, maintenance-free operation, even in sensitive environments such as medical device manufacturing, life sciences, and semiconductor inspection.<\/p>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<h2 class=\"wp-block-heading has-text-align-center\" id=\"h-key-features\">Key Features<\/h2>\n\n\n\n<div class=\"wp-block-group alignfull is-layout-constrained wp-block-group-is-layout-constrained\">\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<hr class=\"wp-block-separator has-alpha-channel-opacity is-style-default\" style=\"margin-top:0;margin-bottom:0;padding-top:0;padding-bottom:0\" \/>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-group is-layout-grid wp-container-core-group-is-layout-20862e63 wp-block-group-is-layout-grid\">\n<div class=\"wp-block-group is-vertical is-layout-flex wp-container-core-group-is-layout-bd946717 wp-block-group-is-layout-flex\">\n<h3 id=\"h-fast-precise-motion\" class=\"wp-block-heading\">Fast, Precise Motion<\/h3>\n\n\n\n<div class=\"wp-block-group is-vertical is-layout-flex wp-container-core-group-is-layout-c7b205b3 wp-block-group-is-layout-flex\">\n<ul class=\"wp-block-list\">\n<li>Extremely rapid actuation with sub-micron step resolution<\/li>\n\n\n\n<li>Excellent repeatability and settling performance<\/li>\n\n\n\n<li>Ideal for integrated OEM machines in biotech, medical, microelectronics, and diagnostics<\/li>\n<\/ul>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-vertical is-layout-flex wp-container-core-group-is-layout-bd946717 wp-block-group-is-layout-flex\">\n<h3 id=\"h-high-grip-force\" class=\"wp-block-heading\">High Grip Force<\/h3>\n\n\n\n<div class=\"wp-block-group is-vertical is-layout-flex wp-container-core-group-is-layout-c7b205b3 wp-block-group-is-layout-flex\">\n<ul class=\"wp-block-list\">\n<li>Ideal for reliably securing micro-components and delicate parts<\/li>\n\n\n\n<li>Can generate significant clamping force from a compact actuator design (system dependent)<\/li>\n<\/ul>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-vertical is-layout-flex wp-container-core-group-is-layout-bd946717 wp-block-group-is-layout-flex\">\n<h3 id=\"h-wide-opening-distance\" class=\"wp-block-heading\">Wide Opening Distance<\/h3>\n\n\n\n<div class=\"wp-block-group is-vertical is-layout-flex wp-container-core-group-is-layout-c7b205b3 wp-block-group-is-layout-flex\">\n<ul class=\"wp-block-list\">\n<li>Extended jaw travel footprint compared to traditional piezo grippers<\/li>\n<\/ul>\n<\/div>\n\n\n\n<p class=\"is-style-default wp-block-paragraph\"><\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-vertical is-layout-flex wp-container-core-group-is-layout-bd946717 wp-block-group-is-layout-flex\">\n<h3 id=\"h-maintenance-free-solid-state-construction\" class=\"wp-block-heading\">Maintenance-Free, Solid-State Construction<\/h3>\n\n\n\n<div class=\"wp-block-group is-vertical is-layout-flex wp-container-core-group-is-layout-c7b205b3 wp-block-group-is-layout-flex\">\n<ul class=\"wp-block-list\">\n<li>Eliminates lubricant needs and contact wear mechanisms<\/li>\n\n\n\n<li>Increases uptime and reduces lifecycle service requirements<\/li>\n<\/ul>\n<\/div>\n\n\n\n<p class=\"is-style-default wp-block-paragraph\"><\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-vertical is-layout-flex wp-container-core-group-is-layout-bd946717 wp-block-group-is-layout-flex\">\n<h3 id=\"h-flexure-guided-motion\" class=\"wp-block-heading\">Flexure-Guided Motion<\/h3>\n\n\n\n<div class=\"wp-block-group is-vertical is-layout-flex wp-container-core-group-is-layout-c7b205b3 wp-block-group-is-layout-flex\">\n<ul class=\"wp-block-list\">\n<li>Flexure mechanisms ensure smooth, guided displacement and consistent force delivery<\/li>\n\n\n\n<li>Enhanced stability and lifespan<\/li>\n<\/ul>\n<\/div>\n\n\n\n<p class=\"is-style-default wp-block-paragraph\"><\/p>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-media-text-cover media-text-cover alignwide media-text-cover--content-align-left\" >\n\n\t<figure class=\"media-text-cover__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1680\" height=\"710\" src=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/Semi-photo-AdobeStock_1906628514-3360x1420-2.jpg?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"Microelectronics manufacturer automated semiconductor automation concept, robotic end effector handling silicon wafer from FOUP highlighting Industry 4.0 precision cleanroom technology\" srcset=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/Semi-photo-AdobeStock_1906628514-3360x1420-2.jpg?resize=320%2C135&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/Semi-photo-AdobeStock_1906628514-3360x1420-2.jpg?resize=400%2C169&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/Semi-photo-AdobeStock_1906628514-3360x1420-2.jpg?resize=840%2C355&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/Semi-photo-AdobeStock_1906628514-3360x1420-2.jpg?resize=1200%2C507&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/Semi-photo-AdobeStock_1906628514-3360x1420-2.jpg?resize=1680%2C710&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/Semi-photo-AdobeStock_1906628514-3360x1420-2.jpg?resize=1920%2C811&amp;quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/Semi-photo-AdobeStock_1906628514-3360x1420-2.jpg?resize=2560%2C1082&amp;quality=85&amp;strip=all 2560w\" sizes=\"auto, (max-width: 1680px) 100vw, 1680px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"media-text-cover__content has-medium-font-size has-heading-font-family\">\n\t\t\t\n\t\t\t<h2 class=\"media-text-cover__heading has-xxx-large-font-size\">\n\t\t\t\tDesigned for seamless integration into advanced automation and inspection systems.\t\t\t<\/h2>\n\n\t\t\t<p>PiezoGrip offers consistent, repeatable performance over millions of cycles. Whether handling delicate components or executing high-throughput tasks, it provides the reliability and control needed to meet the most demanding production and quality requirements.<\/p>\n\n\t\t<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-layout-constrained wp-block-group-is-layout-constrained\"><\/div>\n\n\n\n<div class=\"alignfull has-background-color pattern-dark-background-content-section has-primary-blue-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"alignwide two-columns two-columns--vertical-align-top\" >\n\t\n\n<div class=\"two-columns__column\">\n\t\n\n<h3 id=\"h-applications\" class=\"wp-block-heading\">Applications:<\/h3>\n\n\n\n<ul class=\"wp-block-list\">\n<li>Robotic End-Effectors for Small Part Manipulation<\/li>\n\n\n\n<li>Semiconductor Handling and Inspection<\/li>\n\n\n\n<li>Medical Device Assembly<\/li>\n\n\n\n<li>Optics &#038; Photonics Handling<\/li>\n\n\n\n<li>Precision Micro-Assembly<\/li>\n<\/ul>\n\n<\/div>\n\n\n\n<div class=\"two-columns__column\">\n\t\n\n<h3 id=\"h-typical-integration-scenarios\" class=\"wp-block-heading\">Typical Integration Scenarios:<\/h3>\n\n\n\n<ul class=\"wp-block-list\">\n<li>Used in micro-assembly workstations where small parts are manipulated routinely.<\/li>\n\n\n\n<li>As an end-effector on robotic arms or gantries<\/li>\n\n\n\n<li>Integrated into inspection and metrology stages<\/li>\n\n\n\n<li>Paired with machine vision for adaptive gripping<\/li>\n<\/ul>\n\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-left\" >\n\t\n<div class=\"featured-content__media\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"460\" src=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/Piezo-grip-OEM-benefits-1680x920-1.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"Benefits for OEM Integrations details graphic\" srcset=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/Piezo-grip-OEM-benefits-1680x920-1.jpg?quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/Piezo-grip-OEM-benefits-1680x920-1.jpg?resize=840%2C460&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/Piezo-grip-OEM-benefits-1680x920-1.jpg?resize=1200%2C657&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/><\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<p class=\"has-text-style-sub wp-block-paragraph\"><strong>Benefits for OEM Integrators<\/strong><\/p>\n\n\n\n<ul class=\"wp-block-list\">\n<li>Enhanced Precision Control<\/li>\n\n\n\n<li>Low Lifecycle Cost<\/li>\n\n\n\n<li>Mechanical Preload<\/li>\n\n\n\n<li>Fast Dynamic Performance<\/li>\n\n\n\n<li>Clean Operation<\/li>\n<\/ul>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>Key Features<\/p>\n","protected":false},"author":370,"featured_media":5798,"parent":0,"menu_order":0,"comment_status":"closed","ping_status":"closed","template":"","meta":{"_acf_changed":false,"footnotes":""},"class_list":["post-5797","page","type-page","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Piezo Grip - Precision Medicine<\/title>\n<meta name=\"description\" content=\"The PiezoGrip is engineered to redefine what\u2019s possible in precision gripping. By combining advanced piezoelectric actuation with flexure-based guidance, it delivers exceptionally high grip force and wide jaw travel in a compact, solid-state form factor. This unique architecture eliminates traditional mechanical components such as gears, bearings, and lubricated joints\u2014removing common sources of wear, backlash, and particulate contamination.\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/precision-medicine\/piezogrip-lp\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Piezo Grip\" \/>\n<meta property=\"og:description\" content=\"The PiezoGrip is engineered to redefine what\u2019s possible in precision gripping. By combining advanced piezoelectric actuation with flexure-based guidance, it delivers exceptionally high grip force and wide jaw travel in a compact, solid-state form factor. This unique architecture eliminates traditional mechanical components such as gears, bearings, and lubricated joints\u2014removing common sources of wear, backlash, and particulate contamination.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/precision-medicine\/piezogrip-lp\/\" \/>\n<meta property=\"og:site_name\" content=\"Precision Medicine\" \/>\n<meta property=\"article:modified_time\" content=\"2026-09-29T19:48:50+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/piezo-grip-lp-3840x1280-header.jpg?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"2 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/piezogrip-lp\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/piezogrip-lp\\\/\",\"name\":\"Piezo Grip - Precision Medicine\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/piezogrip-lp\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/piezogrip-lp\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/wp-content\\\/uploads\\\/sites\\\/36\\\/2026\\\/05\\\/piezo-grip-lp-3840x1280-header.jpg\",\"datePublished\":\"2026-05-28T15:09:09+00:00\",\"dateModified\":\"2026-09-29T19:48:50+00:00\",\"description\":\"The PiezoGrip is engineered to redefine what\u2019s possible in precision gripping. By combining advanced piezoelectric actuation with flexure-based guidance, it delivers exceptionally high grip force and wide jaw travel in a compact, solid-state form factor. This unique architecture eliminates traditional mechanical components such as gears, bearings, and lubricated joints\u2014removing common sources of wear, backlash, and particulate contamination.\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/piezogrip-lp\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/piezogrip-lp\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/piezogrip-lp\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/wp-content\\\/uploads\\\/sites\\\/36\\\/2026\\\/05\\\/piezo-grip-lp-3840x1280-header.jpg\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/wp-content\\\/uploads\\\/sites\\\/36\\\/2026\\\/05\\\/piezo-grip-lp-3840x1280-header.jpg\",\"width\":3840,\"height\":1280,\"caption\":\"Piezo Grip product image on background design\"},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/piezogrip-lp\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Piezo Grip\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/\",\"name\":\"Precision Medicine\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Piezo Grip - Precision Medicine","description":"The PiezoGrip is engineered to redefine what\u2019s possible in precision gripping. By combining advanced piezoelectric actuation with flexure-based guidance, it delivers exceptionally high grip force and wide jaw travel in a compact, solid-state form factor. This unique architecture eliminates traditional mechanical components such as gears, bearings, and lubricated joints\u2014removing common sources of wear, backlash, and particulate contamination.","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/precision-medicine\/piezogrip-lp\/","og_locale":"en_US","og_type":"article","og_title":"Piezo Grip","og_description":"The PiezoGrip is engineered to redefine what\u2019s possible in precision gripping. By combining advanced piezoelectric actuation with flexure-based guidance, it delivers exceptionally high grip force and wide jaw travel in a compact, solid-state form factor. This unique architecture eliminates traditional mechanical components such as gears, bearings, and lubricated joints\u2014removing common sources of wear, backlash, and particulate contamination.","og_url":"https:\/\/novanta.com\/precision-medicine\/piezogrip-lp\/","og_site_name":"Precision Medicine","article_modified_time":"2026-09-29T19:48:50+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/piezo-grip-lp-3840x1280-header.jpg?resize=1200,675","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"2 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/precision-medicine\/piezogrip-lp\/","url":"https:\/\/novanta.com\/precision-medicine\/piezogrip-lp\/","name":"Piezo Grip - Precision Medicine","isPartOf":{"@id":"https:\/\/novanta.com\/precision-medicine\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/precision-medicine\/piezogrip-lp\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/precision-medicine\/piezogrip-lp\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/piezo-grip-lp-3840x1280-header.jpg","datePublished":"2026-05-28T15:09:09+00:00","dateModified":"2026-09-29T19:48:50+00:00","description":"The PiezoGrip is engineered to redefine what\u2019s possible in precision gripping. By combining advanced piezoelectric actuation with flexure-based guidance, it delivers exceptionally high grip force and wide jaw travel in a compact, solid-state form factor. This unique architecture eliminates traditional mechanical components such as gears, bearings, and lubricated joints\u2014removing common sources of wear, backlash, and particulate contamination.","breadcrumb":{"@id":"https:\/\/novanta.com\/precision-medicine\/piezogrip-lp\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/precision-medicine\/piezogrip-lp\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-medicine\/piezogrip-lp\/#primaryimage","url":"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/piezo-grip-lp-3840x1280-header.jpg","contentUrl":"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/05\/piezo-grip-lp-3840x1280-header.jpg","width":3840,"height":1280,"caption":"Piezo Grip product image on background design"},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/precision-medicine\/piezogrip-lp\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/precision-medicine\/"},{"@type":"ListItem","position":2,"name":"Piezo Grip"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/precision-medicine\/#website","url":"https:\/\/novanta.com\/precision-medicine\/","name":"Precision Medicine","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/precision-medicine\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/pages\/5797","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/pages"}],"about":[{"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/types\/page"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/users\/370"}],"replies":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/comments?post=5797"}],"version-history":[{"count":23,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/pages\/5797\/revisions"}],"predecessor-version":[{"id":7172,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/pages\/5797\/revisions\/7172"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/media\/5798"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/media?parent=5797"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}