{"id":1694,"date":"2026-04-24T08:17:56","date_gmt":"2026-04-24T08:17:56","guid":{"rendered":"https:\/\/novanta.com\/precision-medicine\/product\/npl70l-stage-linear-motor-stage\/"},"modified":"2026-06-02T18:11:53","modified_gmt":"2026-06-02T18:11:53","slug":"npl70l-stage-linear-motor-stage","status":"publish","type":"product","link":"https:\/\/novanta.com\/precision-medicine\/product\/npl70l-stage-linear-motor-stage\/","title":{"rendered":"nPL70L Stage Linear Motor Stage"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--medium has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"560\" src=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=320%2C107&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=400%2C133&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=840%2C280&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=1200%2C400&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=1680%2C560&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=1920%2C640&amp;quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=2560%2C853&amp;quality=85&amp;strip=all 2560w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-bottom\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tLINEAR STAGE\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tnPL70L Stage\t\t<\/h1>\n\n\t\t<p><\/p>\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\"><\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<hr class=\"wp-block-separator has-alpha-channel-opacity\" \/>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-related-products\">Related Products<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\"><div class=\"latest-articles-1 latest-articles--card-type-article wp-block-one-novanta-latest-articles\" data-show-load-more-button=\"false\">\n\t\n<div class=\"grid alignwide grid--cols-4\" >\n\t\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/nps70-stage.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"nPS70 compact stage with cross\u2011roller bearings on white background\" srcset=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/nps70-stage.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/nps70-stage.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-medicine\/product\/nps70-stage-compact-stages-with-cross-roller-bearings\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\tnPS70 Stage Compact Stages with Cross-roller Bearings\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/lgs25-stage.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"LGS25 linear guide stage, 25\u00a0mm height, on white background\" srcset=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/lgs25-stage.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/lgs25-stage.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-medicine\/product\/lgs25-stage-linear-guide-stage-25mm-height\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\tLGS25 Stage Linear Guide Stage, 25mm height\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/nps35-stage.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"nPS35 compact stage with cross\u2011roller bearings on white background\" srcset=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/nps35-stage.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/nps35-stage.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-medicine\/product\/nps35-stage-compact-stages-with-cross-roller-bearings\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\tnPS35 Stage Compact Stages with Cross-roller Bearings\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/npl70m-stage.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"nPL70M linear motor stage on white background\" srcset=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/npl70m-stage.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/npl70m-stage.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-medicine\/product\/npl70m-stage-linear-motor-stage\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\tnPL70M Stage Linear Motor Stage\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/div>\n\n<div style=\"display:none;\" class=\"button-load-more-wrapper button-load-more-wrapper--hidden\" data-page=\"2\" data-query=\"{&quot;post_type&quot;:&quot;product&quot;,&quot;post_status&quot;:&quot;publish&quot;,&quot;posts_per_page&quot;:-1,&quot;post__in&quot;:[1703,1699,1702,1695],&quot;orderby&quot;:&quot;post__in&quot;,&quot;heading_level&quot;:&quot;h3&quot;,&quot;block_template&quot;:&quot;article&quot;,&quot;card_options&quot;:[],&quot;term_id&quot;:0,&quot;selected_tax&quot;:&quot;category&quot;}\" data-query-bkp=\"{&quot;post_type&quot;:&quot;product&quot;,&quot;post_status&quot;:&quot;publish&quot;,&quot;posts_per_page&quot;:-1,&quot;post__in&quot;:[1703,1699,1702,1695],&quot;orderby&quot;:&quot;post__in&quot;,&quot;heading_level&quot;:&quot;h3&quot;,&quot;block_template&quot;:&quot;article&quot;,&quot;card_options&quot;:[],&quot;term_id&quot;:0,&quot;selected_tax&quot;:&quot;category&quot;}\" data-source=\"https:\/\/novanta.com\/precision-medicine\/wp-json\/one-novanta\/v1\/latest-articles\" data-nonce=\"f027bb75e7\" data-target=\".latest-articles-1 .grid\" data-found-posts=\"4\" data-number-of-posts-to-load=\"4\">\n\t<button class=\"button-load-more\" aria-label=\"Load more results\" tabindex=\"0\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"64\" height=\"61\" viewBox=\"0 0 64 61\" fill=\"none\"><path stroke=\"currentColor\" d=\"M63 30.5c0 16.553-13.864 30-31 30S1 47.053 1 30.5 14.864.5 32 .5s31 13.447 31 30ZM32 19v21.931M43.105 30H20.5\"\/><\/svg>\n\t\t\t<span class=\"button-load-more-text\">Load more<\/span>\n\t\t\t<span  class=\"button-load-more-text--loading\">Loading&#8230;<\/span>\n\t<\/button>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"all-features\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<rt-tabs class=\"novanta-tabs-wrapper\" current-tab=\"tab-features-1\" >\n\n\t<rt-tabs-nav class=\"novanta-tabs-nav\">\n\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\"  active=\"yes\">\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-features-1\">Features<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-specifications-2\">Specifications<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-documents-downloads-3\">Documents &amp; Downloads<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t<\/rt-tabs-nav>\n\n\t\t\t\t\t<rt-tabs-tab id=\"tab-features-1\"  open=\"yes\">\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"two-columns--media-align-left wp-block-one-novanta-fifty-fifty-wrapper two-columns two-columns--vertical-align-top\">\n\t\n<div class=\"two-columns__column\">\n\t<h2 class=\"one-novanta-50-50-wrapper__heading has-xx-large-font-size\">Key Features<\/h2><\/div>\n\n<div class=\"two-columns__column\">\n\t\n<div class=\"wp-block-one-novanta-fifty-fifty-wrapper alignfull\">\n<p class=\"has-heading-font-family has-medium-font-size wp-block-paragraph\">The nPL70 stages feature a high-precision, compact design that enables seamless stacked configurations. These high-eciency stages are excellent for scanning applications that require fast acceleration and velocity control.<\/p>\n\n\n\n<p class=\"has-heading-font-family has-medium-font-size wp-block-paragraph\">Multiple motor and resolution configurations, combined with a low 25mm profile, provide optimum motion control for precision scanning applications ranging from Semiconductor Fabrication to Life Sciences.<\/p>\n\n\n\n<p class=\"has-heading-font-family has-medium-font-size wp-block-paragraph\">The ironless linear motor, coupled with unique windings, eliminates cogging while maintaining high force density and smooth motion. High precision anti-creep cross-roller bearings maximize stiness and minimize o-axis and angular errors.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link has-primary-blue-background-color has-background wp-element-button\" href=\"https:\/\/novanta.com\/precision-medicine\/contact\/\">Speak to our experts<\/a><\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-specifications-2\" >\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-performance-specifications\">Performance Specifications<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Attribute<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">nPL70L-1M<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">nPL70L-2M<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">nPL70L-3M<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">nPL70L-4M<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMaximum Travel\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t150 mm\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t150 mm\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t130 mm\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t110 mm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<br>Encoder resolution<br>\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.01 \u00b5m<br>0.1 \u00b5m<br>1.0 \u00b5m\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.01 \u00b5m<br>0.1 \u00b5m<br>1.0 \u00b5m\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.01 \u00b5m<br>0.1 \u00b5m<br>1.0 \u00b5m\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.01 \u00b5m<br>0.1 \u00b5m<br>1.0 \u00b5m\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<br>Accuracy (Full Travel ISO 230)<br>\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t8 \u00b5m<br>10 \u00b5m<br>14 \u00b5m\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t8 \u00b5m<br>10 \u00b5m<br>14 \u00b5m\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t8 \u00b5m<br>10 \u00b5m<br>14 \u00b5m\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t8 \u00b5m<br>10 \u00b5m<br>14 \u00b5m\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<br>Bi-directional Repeatability (Full Travel)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b1 0.4 \u00b5m<br>\u00b1 0.5 \u00b5m<br>\u00b1 2.0 \u00b5m\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b1 0.4 \u00b5m<br>\u00b1 0.5 \u00b5m<br>\u00b1 2.0 \u00b5m\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b1 0.4 \u00b5m<br>\u00b1 0.5 \u00b5m<br>\u00b1 2.0 \u00b5m\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b1 0.4 \u00b5m<br>\u00b1 0.5 \u00b5m<br>\u00b1 2.0 \u00b5m\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tStraightness &amp; Flatness\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t8 \u00b5m\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t8 \u00b5m\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t8 \u00b5m\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t8 \u00b5m\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tPitch &amp; Yaw\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t120 \u00b5rad\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t120 \u00b5rad\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t120 \u00b5rad\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t120 \u00b5rad\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMaximum Velocity (unloaded)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1.45 m\/s\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t2.09 m\/s\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t2.40 m\/s\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t2.55 m\/s\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tNormal Load Capacity\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t10 Kg\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t10 Kg\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t10 Kg\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t10 Kg\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tPeak Force\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t11.9 N\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t23.8 N\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t35.7 N\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t47.6 N\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tContinuous Force\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t3.0 N\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t6.0 N\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t8.9 N\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t11.9 N\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tDuty Cycle\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t100%\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t100%\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t100%\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t100%\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tStage Material\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tAl\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tAl\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tAl\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tAl\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tStage Mass\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1301 gr\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1326 gr\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1351 gr\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1376 gr\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMoving Carriage Mass\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t806 gr\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t806 gr\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t806 gr\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t806 gr\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tCable Length\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1 m\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1 m\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1 m\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1 m\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n<\/div>\n<\/div>\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-motor-control-specifications\">Motor Control Specifications<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Attribute<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">1M<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">2M<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">3M<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">4M<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMotor Constant\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1.67, N\/\u221aW\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t2.42, N\/\u221aW\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t2.98, N\/\u221aW\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t3.46, N\/\u221aW\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tContinuous Power\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t3.20 W\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t6.10 W\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t9.0 W\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t11.80 W\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tPeak Power\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t50.90 W\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t97.10 W\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t143.30 W\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t189.60 W\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tElectrical Cycle\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t21.00 mm\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t21.00 mm\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t21.00 mm\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t21.00 mm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMax Bus Voltage\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t60.00 V\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t60.00 V\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t60.00 V\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t60.00 V\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMax Coil Temperature\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t125.00 \u00b0C\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t125.00 \u00b0C\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t125.00 \u00b0C\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t125.00 \u00b0C\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tThermal Dissipation Constant\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.04, W\/\u00b0C\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.08, W\/\u00b0C\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.12, W\/\u00b0C\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.16, W\/\u00b0C\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tContinuous Current\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1.70 Arms\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1.70 Arms\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1.70 Arms\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1.70 Arms\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tPeak Current\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t6.80 Arms\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t6.80 Arms\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t6.80 Arms\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t6.80 Arms\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tForce Constant\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1.75 N\/Arms\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t3.50 N\/Arms\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t5.25 N\/Arms\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t7.00 N\/Arms\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tBack EMF Constant\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1.40 Vpk\/(m\/s)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t2.90 Vpk\/(m\/s)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t4.30 Vpk\/(m\/s)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t5.70 Vpk\/(m\/s)\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tInductance\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.11 mH\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.22 mH\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.31 mH\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.41 mH\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tThermal Resistance @25 \u00b0C\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1.10 Ohms\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t2.10 Ohms\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t3.10 Ohms\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t4.10 Ohms\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tElectrical Time Constant\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.10 ms\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.10 ms\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.10 ms\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.10 ms\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-documents-downloads-3\" >\n\t\t\t\t\t\n<div class=\"align wp-block-one-novanta-documents wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\n<div class=\"wp-one-novanta-table__filter one-novanta-filter-dropdown\" data-filter-column=\"2\">\n\n\t\t<button class=\"one-novanta-filter-dropdown__button wp-one-novanta-button wp-one-novanta-button--secondary\" aria-expanded=\"false\" type=\"button\">\n\t\t<span class=\"text\"><span class=\"one-novanta-filter-dropdown__selected\"><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value-prefix\"><\/span><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value\">Filter by Type<\/span><\/span><\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"12\" height=\"8\" viewbox=\"0 0 12 8\" fill=\"none\"><path fill=\"currentColor\" d=\"M1.41.297 6 4.877l4.59-4.58L12 1.707l-6 6-6-6L1.41.297Z\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t\n\t<ul class=\"one-novanta-filter-dropdown__dropdown-list is-hidden one-novanta-filter-dropdown__dropdown-list--left\" role=\"listbox\">\n\t\t<!-- Default option -->\n\t\t<li id=\"filter-option-0\" role=\"option\" class=\"selected wp-one-novanta-table__filter__option--default\">Filter by Type<\/li>\n\n\t\t<!-- Options from column. -->\n\t\t\t\t\t<li id=\"filter-option-1\" role=\"option\">Brochure<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-2\" role=\"option\">Drawing<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-3\" role=\"option\">STEP File<\/li>\n\t\t\t\t<\/ul>\n<\/div>\n\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Download<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Download Type<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Language<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tnPL70 Stage Product Brochure\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tBrochure\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"#\" role=\"button\" data-gate-id=\"I5KrJmHrY1oy\/itQBupijm8dpgr+PINe30fDz1stsy8fCgEscf5ydaxlg4jdhNveS8s3Mwga1sayeufnXk30+1iGj7R2nMIalOLwUnS4eXJO2jcbP+fVilyRVbiNxpgUH6z5Xhm0g3fv3gqAgGimCbRz1AtP236QL7zaEoIa+M8MNuWh\" data-form-id=\"2\" data-modal-id=\"gated_doc_2\" aria-label=\"Download document in English\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tnPL70 Stage Installation Drawing\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tDrawing\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"#\" role=\"button\" data-gate-id=\"FYJj2N+65uNNkD47ZHPD5gAW82olY55lkm8rYt\/\/2skMgzGJz+uFuLi\/hOttq3PyqiWx+w\/BkarUvan01ZhehLj6njASwEh9zo9of1Wxxm738912yjn8vwJj\/MpbzU2J3FGSC25JMvtIWaYViqcqKRhjs0dP5bEjdxeQT1Zk50mz2ri\/I1xzaro\/R34zdHA=\" data-form-id=\"2\" data-modal-id=\"gated_doc_2\" aria-label=\"Download document in English\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tSTEP File \u2013 nPL70L-M1 (150)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tSTEP File\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"#\" role=\"button\" data-gate-id=\"Jm5nNMRrSMLye6+zJo7K5VYrBKfg3Ky7Gv+xJOwDd+veRZnC90hEsKtqKmnjDmpworOA9zXyCZIuq8N5oQRVlx8TyN+Hir0ZHaLoydcsECZMjZvA80fdWMaPk8Dc210LtQMKm78BBbRq0rs\/DxbqJxtGXzkxOV9j\" data-form-id=\"2\" data-modal-id=\"gated_doc_2\" aria-label=\"Download document in English\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tSTEP File \u2013 nPL70L-M2 (150)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tSTEP File\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"#\" role=\"button\" data-gate-id=\"T56OVix60Oq\/ng6sg3+Fjo7mxgt5vmP5BgBfgrd\/n0GoBN3W\/kBY9bzf0Q4Pj4mqOVh3l8lgy0XZwnsyFLP5yPzVV6Fp3mQppvnmyBZpVKcc4qZx3QlJk9P85vq4NshV+bW+TsSKDW8GBvameTtCZ7hpGYf3017Q\" data-form-id=\"2\" data-modal-id=\"gated_doc_2\" aria-label=\"Download document in English\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tSTEP File \u2013 nPL70L-M3 (130)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tSTEP File\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"#\" role=\"button\" data-gate-id=\"N7ciB\/B2uIm2oWyrBOG76MuO8oAVS6ikHor2uWMKdJEsRZkL0YZ54NGJjl53xuGrKybt0+Fqhip4ZqjGIXwX8mLjAx4bQtGtRXKujuS1\/qZ6z9IcgoG8Gn6cjt1IEhNuCfZVAWYaPXkVPgZ8DcKNpMe+lznHtUyH\" data-form-id=\"2\" data-modal-id=\"gated_doc_2\" aria-label=\"Download document in English\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tSTEP File \u2013 nPL70L-M4 (110)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tSTEP File\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"#\" role=\"button\" data-gate-id=\"rM7JTshn7222hK7awnPLILvNzXmNzGmCT004PPa+c\/T2Aw4FTHN8Sosu6Zkqjoq9Pz2gUgwY2Yg\/vi4bqU\/NLmBL+1O305rweR9wIAVqdUj2mEoGoaO0oz2h+xfM7LH44mJGITwegzx\/g9uahVdEyyZYyRzYHxqm\" data-form-id=\"2\" data-modal-id=\"gated_doc_2\" aria-label=\"Download document in English\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\n<\/rt-tabs>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p data-start=\"0\" data-end=\"344\">The nPL70L is the largest direct-drive linear motor stage in the nPL70 family, designed for high-speed, high-precision positioning with extended travel capability. Using ironless linear motor technology and precision cross-roller bearings, it delivers smooth, cog-free motion with rapid acceleration, fast settling, and excellent repeatability.<\/p>\n<p data-start=\"346\" data-end=\"574\" data-is-last-node=\"\" data-is-only-node=\"\">With configurable motor and encoder options plus a modular, stackable design, the nPL70L is ideal for high-speed scanning, precision alignment, and advanced automation applications requiring longer travel and stable performance.<\/p>\n","protected":false},"featured_media":546,"template":"","meta":{"_acf_changed":false,"is_product_deprecated":false,"new_product_name":"","new_product_url":"","override_cta_button":true,"cta_button_text":"Download Datasheets","cta_target":"tab-documents-downloads-3","cta_button_link_type":"anchor","cta_button_url":"","footnotes":""},"product_type":[2],"product_cat":[55,54],"product_tag":[],"class_list":["post-1694","product","type-product","status-publish","has-post-thumbnail","product_cat-linear-motor-stages","product_cat-linear-stage","first","instock","shipping-taxable","purchasable","product-type-simple"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>nPL70L Stage Linear Motor Stage - Precision Medicine<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/precision-medicine\/product\/npl70l-stage-linear-motor-stage\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"nPL70L Stage Linear Motor Stage\" \/>\n<meta property=\"og:description\" content=\"The nPL70L is the largest direct-drive linear motor stage in the nPL70 family, designed for high-speed, high-precision positioning with extended travel capability. Using ironless linear motor technology and precision cross-roller bearings, it delivers smooth, cog-free motion with rapid acceleration, fast settling, and excellent repeatability. With configurable motor and encoder options plus a modular, stackable design, the nPL70L is ideal for high-speed scanning, precision alignment, and advanced automation applications requiring longer travel and stable performance.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/precision-medicine\/product\/npl70l-stage-linear-motor-stage\/\" \/>\n<meta property=\"og:site_name\" content=\"Precision Medicine\" \/>\n<meta property=\"article:modified_time\" content=\"2026-06-02T18:11:53+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"1 minute\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/npl70l-stage-linear-motor-stage\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/npl70l-stage-linear-motor-stage\\\/\",\"name\":\"nPL70L Stage Linear Motor Stage - Precision Medicine\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/npl70l-stage-linear-motor-stage\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/npl70l-stage-linear-motor-stage\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/wp-content\\\/uploads\\\/sites\\\/36\\\/2026\\\/04\\\/product-header.jpg\",\"datePublished\":\"2026-04-24T08:17:56+00:00\",\"dateModified\":\"2026-06-02T18:11:53+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/npl70l-stage-linear-motor-stage\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/npl70l-stage-linear-motor-stage\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/npl70l-stage-linear-motor-stage\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/wp-content\\\/uploads\\\/sites\\\/36\\\/2026\\\/04\\\/product-header.jpg\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/wp-content\\\/uploads\\\/sites\\\/36\\\/2026\\\/04\\\/product-header.jpg\",\"width\":3840,\"height\":1280},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/npl70l-stage-linear-motor-stage\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Shop\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/shop\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"nPL70L Stage Linear Motor Stage\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/\",\"name\":\"Precision Medicine\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"nPL70L Stage Linear Motor Stage - Precision Medicine","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/precision-medicine\/product\/npl70l-stage-linear-motor-stage\/","og_locale":"en_US","og_type":"article","og_title":"nPL70L Stage Linear Motor Stage","og_description":"The nPL70L is the largest direct-drive linear motor stage in the nPL70 family, designed for high-speed, high-precision positioning with extended travel capability. Using ironless linear motor technology and precision cross-roller bearings, it delivers smooth, cog-free motion with rapid acceleration, fast settling, and excellent repeatability. With configurable motor and encoder options plus a modular, stackable design, the nPL70L is ideal for high-speed scanning, precision alignment, and advanced automation applications requiring longer travel and stable performance.","og_url":"https:\/\/novanta.com\/precision-medicine\/product\/npl70l-stage-linear-motor-stage\/","og_site_name":"Precision Medicine","article_modified_time":"2026-06-02T18:11:53+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=1200,675","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"1 minute"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/precision-medicine\/product\/npl70l-stage-linear-motor-stage\/","url":"https:\/\/novanta.com\/precision-medicine\/product\/npl70l-stage-linear-motor-stage\/","name":"nPL70L Stage Linear Motor Stage - Precision Medicine","isPartOf":{"@id":"https:\/\/novanta.com\/precision-medicine\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/precision-medicine\/product\/npl70l-stage-linear-motor-stage\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/precision-medicine\/product\/npl70l-stage-linear-motor-stage\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg","datePublished":"2026-04-24T08:17:56+00:00","dateModified":"2026-06-02T18:11:53+00:00","breadcrumb":{"@id":"https:\/\/novanta.com\/precision-medicine\/product\/npl70l-stage-linear-motor-stage\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/precision-medicine\/product\/npl70l-stage-linear-motor-stage\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-medicine\/product\/npl70l-stage-linear-motor-stage\/#primaryimage","url":"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg","contentUrl":"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg","width":3840,"height":1280},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/precision-medicine\/product\/npl70l-stage-linear-motor-stage\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/precision-medicine\/"},{"@type":"ListItem","position":2,"name":"Shop","item":"https:\/\/novanta.com\/precision-medicine\/shop\/"},{"@type":"ListItem","position":3,"name":"nPL70L Stage Linear Motor Stage"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/precision-medicine\/#website","url":"https:\/\/novanta.com\/precision-medicine\/","name":"Precision Medicine","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/precision-medicine\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product\/1694","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product"}],"about":[{"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/types\/product"}],"version-history":[{"count":34,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product\/1694\/revisions"}],"predecessor-version":[{"id":6269,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product\/1694\/revisions\/6269"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/media\/546"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/media?parent=1694"}],"wp:term":[{"taxonomy":"product_type","embeddable":true,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product_type?post=1694"},{"taxonomy":"product_cat","embeddable":true,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product_cat?post=1694"},{"taxonomy":"product_tag","embeddable":true,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product_tag?post=1694"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}