{"id":1725,"date":"2026-04-24T08:18:31","date_gmt":"2026-04-24T08:18:31","guid":{"rendered":"https:\/\/novanta.com\/precision-medicine\/product\/thingmagic-m3e-hf-lf-rfid-secure-module\/"},"modified":"2026-06-04T03:26:53","modified_gmt":"2026-06-04T03:26:53","slug":"thingmagic-m3e-rfid-module","status":"publish","type":"product","link":"https:\/\/novanta.com\/precision-medicine\/product\/thingmagic-m3e-rfid-module\/","title":{"rendered":"ThingMagic\u00ae M3e HF\/LF RFID Secure Module"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--medium has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"560\" src=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=320%2C107&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=400%2C133&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=840%2C280&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=1200%2C400&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=1680%2C560&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=1920%2C640&amp;quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=2560%2C853&amp;quality=85&amp;strip=all 2560w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-bottom\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tRFID Solutions\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tThingMagic\u00ae M3e HF\/LF RFID Secure Module\t\t<\/h1>\n\n\t\t\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\"><\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"all-features\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<rt-tabs class=\"novanta-tabs-wrapper\" current-tab=\"tab-overview-features-1\" >\n\n\t<rt-tabs-nav class=\"novanta-tabs-nav\">\n\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\"  active=\"yes\">\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-overview-features-1\">Overview &amp; Features<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-documents-downloads-2\">Documents &amp; Downloads<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-faqs-3\">FAQs<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t<\/rt-tabs-nav>\n\n\t\t\t\t\t<rt-tabs-tab id=\"tab-overview-features-1\"  open=\"yes\">\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"two-columns--media-align-right wp-block-one-novanta-fifty-fifty-wrapper two-columns two-columns--vertical-align-top\">\n\t\n<div class=\"two-columns__column\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"471\" src=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/ThingMagic-UHF-RFID-Overview-Image.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-50-50-wrapper__image has-aspect-ratio-16-9\" alt=\"Content Image\" srcset=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/ThingMagic-UHF-RFID-Overview-Image.jpg?resize=840%2C471&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/ThingMagic-UHF-RFID-Overview-Image.jpg?resize=1200%2C675&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/ThingMagic-UHF-RFID-Overview-Image.jpg?resize=1680%2C942&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/ThingMagic-UHF-RFID-Overview-Image.jpg?resize=1920%2C1076&amp;quality=85&amp;strip=all 1920w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/><\/div>\n\n<div class=\"two-columns__column\">\n\t\n<div class=\"wp-block-one-novanta-fifty-fifty-wrapper alignfull\">\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-overview\">Overview<\/h2>\n\n\n\n<p class=\"has-medium-font-size wp-block-paragraph\"><strong>Ideal Applications<\/strong><\/p>\n\n\n\n<ul class=\"wp-block-list has-medium-font-size\">\n<li>Nurse\u2019s Carts<\/li>\n\n\n\n<li>Med Dispensing &amp; Pharmacy<\/li>\n\n\n\n<li>Anesthesia Carts<\/li>\n\n\n\n<li>Patient Monitoring<\/li>\n\n\n\n<li>Blood Tracking<\/li>\n\n\n\n<li>Inventory Cabinets<\/li>\n\n\n\n<li>Infusion Pumps<\/li>\n\n\n\n<li>Pneumatic Systems Transport<\/li>\n\n\n\n<li>Ultrasound Machines; POC \/ IVD Analyzers<\/li>\n<\/ul>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-documents-downloads-2\" >\n\t\t\t\t\t\n<div class=\"align wp-block-one-novanta-documents wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\n<div class=\"wp-one-novanta-table__filter one-novanta-filter-dropdown\" data-filter-column=\"2\">\n\n\t\t<button class=\"one-novanta-filter-dropdown__button wp-one-novanta-button wp-one-novanta-button--secondary\" aria-expanded=\"false\" type=\"button\">\n\t\t<span class=\"text\"><span class=\"one-novanta-filter-dropdown__selected\"><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value-prefix\"><\/span><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value\">Filter by Type<\/span><\/span><\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"12\" height=\"8\" viewbox=\"0 0 12 8\" fill=\"none\"><path fill=\"currentColor\" d=\"M1.41.297 6 4.877l4.59-4.58L12 1.707l-6 6-6-6L1.41.297Z\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t\n\t<ul class=\"one-novanta-filter-dropdown__dropdown-list is-hidden one-novanta-filter-dropdown__dropdown-list--left\" role=\"listbox\">\n\t\t<!-- Default option -->\n\t\t<li id=\"filter-option-0\" role=\"option\" class=\"selected wp-one-novanta-table__filter__option--default\">Filter by Type<\/li>\n\n\t\t<!-- Options from column. -->\n\t\t\t\t\t<li id=\"filter-option-1\" role=\"option\">Firmware<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-2\" role=\"option\">Product Brochure<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-3\" role=\"option\">Software<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-4\" role=\"option\">Spec Sheet<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-5\" role=\"option\">User Manual<\/li>\n\t\t\t\t<\/ul>\n<\/div>\n\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Download<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Download Type<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Language<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tThingMagic Universal Reader Assistant (URA)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tFirmware\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"#\" role=\"button\" data-gate-id=\"867\" data-form-id=\"2\" data-modal-id=\"gated_doc_2\" aria-label=\"Download document in English\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tThingMagic M3e HF\/LF RFID Module Firmware\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tFirmware\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"#\" role=\"button\" data-gate-id=\"845\" data-form-id=\"2\" data-modal-id=\"gated_doc_2\" aria-label=\"Download document in English\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tThingMagic M3e HF\/LF RFID Module Firmware Release Notes\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tFirmware\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"#\" role=\"button\" data-gate-id=\"847\" data-form-id=\"2\" data-modal-id=\"gated_doc_2\" aria-label=\"Download document in English\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tJADAK ThingMagic Family Brochure\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tProduct Brochure\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"#\" role=\"button\" data-gate-id=\"826\" data-form-id=\"2\" data-modal-id=\"gated_doc_2\" aria-label=\"Download document in English\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tThingMagic\u00ae Mercury API 1.37.2\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tSoftware\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"#\" role=\"button\" data-gate-id=\"906\" data-form-id=\"2\" data-modal-id=\"gated_doc_2\" aria-label=\"Download document in English\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tThingMagic M3e HF\/LF RFID Secure Module Mercury API Programmer Guide\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tSoftware\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"#\" role=\"button\" data-gate-id=\"1029\" data-form-id=\"2\" data-modal-id=\"gated_doc_2\" aria-label=\"Download document in English\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tThingMagic M3e HF\/LF RFID Module Symbol &amp; Footprint Altium\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tSoftware\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"#\" role=\"button\" data-gate-id=\"849\" data-form-id=\"2\" data-modal-id=\"gated_doc_2\" aria-label=\"Download document in English\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tThingMagic M3e Secure Module Development Kit Spec Sheet\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tSpec Sheet\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"#\" role=\"button\" data-gate-id=\"1013\" data-form-id=\"2\" data-modal-id=\"gated_doc_2\" aria-label=\"Download document in English\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tThingMagic M3e Spec Sheet\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tSpec Sheet\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"#\" role=\"button\" data-gate-id=\"848\" data-form-id=\"2\" data-modal-id=\"gated_doc_2\" aria-label=\"Download document in English\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tThingMagic M3e HF\/LF RFID Tag Support Matrix\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tUser Manual\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"#\" role=\"button\" data-gate-id=\"850\" data-form-id=\"2\" data-modal-id=\"gated_doc_2\" aria-label=\"Download document in English\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tThingMagic M3e User Guide\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tUser Manual\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"#\" role=\"button\" data-gate-id=\"1023\" data-form-id=\"2\" data-modal-id=\"gated_doc_2\" aria-label=\"Download document in English\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-faqs-3\" >\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\"><\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\n<\/rt-tabs>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>Enabling HF\/LF RFID secure access in a compact, embedded module<\/p>\n<p>Part of our Secure Access family of products, ThingMagic M3e is a compact embedded module which supports both High Frequency (HF) RFID and Low Frequency (LF) RFID protocols. The M3e is the only HF\/LF module on the market with a totally integrated Secure Access Module, an IC that handles secure communications and manages security keys required to access more than just the publicly available information on an RFID tag. The M3e module supports complex HF RFID tag interactions as well as the flexibility to read both HF and LF ID cards to authenticate personnel across a wide spectrum of security environments.<\/p>\n<p>The M3e can drive high gain HF and LF antennas to achieve extended read range and is pre-certified for these high gain antennas.\u00a0 Additionally, the M3e is the only secure HF\/LF module that provides full modular certification, greatly reducing the burden on OEMs for regulatory filing requirements as well as providing flexibility in choosing the antenna best suited for the application.<\/p>\n<p>The M3e platform uses the same Mercury API as other ThingMagic products, allowing for easy software integration and customization based on form-fit-function SKUs. And the module is flexible enough to allow OEMs to tailor a license that enables the features of interest in the field.<\/p>\n<p>The M3e module is HID enabled, and by activating the license, customers can ensure that encrypted iClass badges can be read now or whenever the facility is ready. HID Global is a market leader in access control technology and solutions, foundational RFID and other sensing technologies as well as secure encryption algorithms that are proprietary to HID and widely adopted around the world. This partnership provides unique RFID security key management that enables an added level of security to the most popular RFID SmartCards.<\/p>\n","protected":false},"featured_media":546,"template":"","meta":{"_acf_changed":false,"is_product_deprecated":false,"new_product_name":"","new_product_url":"","override_cta_button":true,"cta_button_text":"Download Datasheet","cta_target":"tab-documents-downloads-2","cta_button_link_type":"anchor","cta_button_url":"","footnotes":""},"product_type":[2],"product_cat":[72,69],"product_tag":[],"class_list":["post-1725","product","type-product","status-publish","has-post-thumbnail","product_cat-rfid-module","product_cat-rfid-solutions","first","instock","shipping-taxable","purchasable","product-type-simple"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>ThingMagic\u00ae M3e HF\/LF RFID Secure Module - Precision Medicine<\/title>\n<meta name=\"description\" content=\"Enable secure HF and LF RFID integration with the ThingMagic M3e module, offering reliable read\/write performance and flexible support for embedded system designs.\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/precision-medicine\/product\/thingmagic-m3e-rfid-module\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"ThingMagic\u00ae M3e HF\/LF RFID Secure Module\" \/>\n<meta property=\"og:description\" content=\"Enable secure HF and LF RFID integration with the ThingMagic M3e module, offering reliable read\/write performance and flexible support for embedded system designs.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/precision-medicine\/product\/thingmagic-m3e-rfid-module\/\" \/>\n<meta property=\"og:site_name\" content=\"Precision Medicine\" \/>\n<meta property=\"article:modified_time\" content=\"2026-06-04T03:26:53+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"1 minute\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/thingmagic-m3e-rfid-module\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/thingmagic-m3e-rfid-module\\\/\",\"name\":\"ThingMagic\u00ae M3e HF\\\/LF RFID Secure Module - Precision Medicine\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/thingmagic-m3e-rfid-module\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/thingmagic-m3e-rfid-module\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/wp-content\\\/uploads\\\/sites\\\/36\\\/2026\\\/04\\\/product-header.jpg\",\"datePublished\":\"2026-04-24T08:18:31+00:00\",\"dateModified\":\"2026-06-04T03:26:53+00:00\",\"description\":\"Enable secure HF and LF RFID integration with the ThingMagic M3e module, offering reliable read\\\/write performance and flexible support for embedded system designs.\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/thingmagic-m3e-rfid-module\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/thingmagic-m3e-rfid-module\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/thingmagic-m3e-rfid-module\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/wp-content\\\/uploads\\\/sites\\\/36\\\/2026\\\/04\\\/product-header.jpg\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/wp-content\\\/uploads\\\/sites\\\/36\\\/2026\\\/04\\\/product-header.jpg\",\"width\":3840,\"height\":1280},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/thingmagic-m3e-rfid-module\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Shop\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/shop\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"ThingMagic\u00ae M3e HF\\\/LF RFID Secure Module\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/\",\"name\":\"Precision Medicine\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"ThingMagic\u00ae M3e HF\/LF RFID Secure Module - Precision Medicine","description":"Enable secure HF and LF RFID integration with the ThingMagic M3e module, offering reliable read\/write performance and flexible support for embedded system designs.","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/precision-medicine\/product\/thingmagic-m3e-rfid-module\/","og_locale":"en_US","og_type":"article","og_title":"ThingMagic\u00ae M3e HF\/LF RFID Secure Module","og_description":"Enable secure HF and LF RFID integration with the ThingMagic M3e module, offering reliable read\/write performance and flexible support for embedded system designs.","og_url":"https:\/\/novanta.com\/precision-medicine\/product\/thingmagic-m3e-rfid-module\/","og_site_name":"Precision Medicine","article_modified_time":"2026-06-04T03:26:53+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=1200,675","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"1 minute"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/precision-medicine\/product\/thingmagic-m3e-rfid-module\/","url":"https:\/\/novanta.com\/precision-medicine\/product\/thingmagic-m3e-rfid-module\/","name":"ThingMagic\u00ae M3e HF\/LF RFID Secure Module - Precision Medicine","isPartOf":{"@id":"https:\/\/novanta.com\/precision-medicine\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/precision-medicine\/product\/thingmagic-m3e-rfid-module\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/precision-medicine\/product\/thingmagic-m3e-rfid-module\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg","datePublished":"2026-04-24T08:18:31+00:00","dateModified":"2026-06-04T03:26:53+00:00","description":"Enable secure HF and LF RFID integration with the ThingMagic M3e module, offering reliable read\/write performance and flexible support for embedded system designs.","breadcrumb":{"@id":"https:\/\/novanta.com\/precision-medicine\/product\/thingmagic-m3e-rfid-module\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/precision-medicine\/product\/thingmagic-m3e-rfid-module\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-medicine\/product\/thingmagic-m3e-rfid-module\/#primaryimage","url":"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg","contentUrl":"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg","width":3840,"height":1280},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/precision-medicine\/product\/thingmagic-m3e-rfid-module\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/precision-medicine\/"},{"@type":"ListItem","position":2,"name":"Shop","item":"https:\/\/novanta.com\/precision-medicine\/shop\/"},{"@type":"ListItem","position":3,"name":"ThingMagic\u00ae M3e HF\/LF RFID Secure Module"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/precision-medicine\/#website","url":"https:\/\/novanta.com\/precision-medicine\/","name":"Precision Medicine","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/precision-medicine\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"jetpack_sharing_enabled":true,"_links":{"self":[{"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product\/1725","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product"}],"about":[{"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/types\/product"}],"version-history":[{"count":7,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product\/1725\/revisions"}],"predecessor-version":[{"id":6407,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product\/1725\/revisions\/6407"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/media\/546"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/media?parent=1725"}],"wp:term":[{"taxonomy":"product_type","embeddable":true,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product_type?post=1725"},{"taxonomy":"product_cat","embeddable":true,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product_cat?post=1725"},{"taxonomy":"product_tag","embeddable":true,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product_tag?post=1725"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}