{"id":1735,"date":"2026-04-24T08:18:46","date_gmt":"2026-04-24T08:18:46","guid":{"rendered":"https:\/\/novanta.com\/precision-medicine\/product\/spectrascan-pr-1050-spectroradiometer\/"},"modified":"2026-06-04T14:20:11","modified_gmt":"2026-06-04T14:20:11","slug":"photo-research-pr-1050-spectroradiometer","status":"publish","type":"product","link":"https:\/\/novanta.com\/precision-medicine\/product\/photo-research-pr-1050-spectroradiometer\/","title":{"rendered":"Photo Research\u00ae SpectraScan\u00ae PR-1050"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--medium has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"560\" src=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=320%2C107&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=400%2C133&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=840%2C280&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=1200%2C400&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=1680%2C560&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=1920%2C640&amp;quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=2560%2C853&amp;quality=85&amp;strip=all 2560w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-bottom\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tlight and color measurement\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tPhoto Research\u00ae SpectraScan\u00ae PR-1050  Spectroradiometer\t\t<\/h1>\n\n\t\t<p>Part Number: 1050-0001-00<\/p>\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\"><\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<hr class=\"wp-block-separator has-alpha-channel-opacity\" \/>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-related-products\">Related Products<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\"><div class=\"latest-articles-1 latest-articles--card-type-article wp-block-one-novanta-latest-articles\" data-show-load-more-button=\"false\">\n\t\n<div class=\"grid alignwide grid--cols-4\" >\n\t\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/6735-0001-00.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"SpectraScan PR\u2011735 spectroradiometer\" srcset=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/6735-0001-00.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/6735-0001-00.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-medicine\/product\/photo-research-pr-735\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\tPhoto Research\u00ae SpectraScan\u00ae PR-735\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/6748-0001-00.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"SpectraScan PR\u2011788 spectroradiometer\" srcset=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/6748-0001-00.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/6748-0001-00.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-medicine\/product\/photo-research-pr-788\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\tPhoto Research\u00ae SpectraScan\u00ae PR-788\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/ARVRL-0001-00.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"Augmented and virtual reality accessory lens\" srcset=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/ARVRL-0001-00.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/ARVRL-0001-00.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-medicine\/product\/augmented-ar-virtual-reality-vr-accessory-lens\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\tAugmented (AR) &amp; Virtual Reality (VR) Accessory Lens\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/6000-0020-00.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"Picture of a PR-400 LED integrating sphere on a white background\" srcset=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/6000-0020-00.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/6000-0020-00.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/precision-medicine\/product\/pr-400-led-integrating-sphere-source\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\tPR-400 LED Integrating Sphere Source\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/div>\n\n<div style=\"display:none;\" class=\"button-load-more-wrapper button-load-more-wrapper--hidden\" data-page=\"2\" data-query=\"{&quot;post_type&quot;:&quot;product&quot;,&quot;post_status&quot;:&quot;publish&quot;,&quot;posts_per_page&quot;:-1,&quot;post__in&quot;:[1739,1740,1741,1692],&quot;orderby&quot;:&quot;post__in&quot;,&quot;heading_level&quot;:&quot;h3&quot;,&quot;block_template&quot;:&quot;article&quot;,&quot;card_options&quot;:[],&quot;term_id&quot;:0,&quot;selected_tax&quot;:&quot;category&quot;}\" data-query-bkp=\"{&quot;post_type&quot;:&quot;product&quot;,&quot;post_status&quot;:&quot;publish&quot;,&quot;posts_per_page&quot;:-1,&quot;post__in&quot;:[1739,1740,1741,1692],&quot;orderby&quot;:&quot;post__in&quot;,&quot;heading_level&quot;:&quot;h3&quot;,&quot;block_template&quot;:&quot;article&quot;,&quot;card_options&quot;:[],&quot;term_id&quot;:0,&quot;selected_tax&quot;:&quot;category&quot;}\" data-source=\"https:\/\/novanta.com\/precision-medicine\/wp-json\/one-novanta\/v1\/latest-articles\" data-nonce=\"059d7d1587\" data-target=\".latest-articles-1 .grid\" data-found-posts=\"4\" data-number-of-posts-to-load=\"4\">\n\t<button class=\"button-load-more\" aria-label=\"Load more results\" tabindex=\"0\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"64\" height=\"61\" viewBox=\"0 0 64 61\" fill=\"none\"><path stroke=\"currentColor\" d=\"M63 30.5c0 16.553-13.864 30-31 30S1 47.053 1 30.5 14.864.5 32 .5s31 13.447 31 30ZM32 19v21.931M43.105 30H20.5\"\/><\/svg>\n\t\t\t<span class=\"button-load-more-text\">Load more<\/span>\n\t\t\t<span  class=\"button-load-more-text--loading\">Loading&#8230;<\/span>\n\t<\/button>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"all-features\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<rt-tabs class=\"novanta-tabs-wrapper\" current-tab=\"tab-overview-features-1\" >\n\n\t<rt-tabs-nav class=\"novanta-tabs-nav\">\n\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\"  active=\"yes\">\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-overview-features-1\">Overview &amp; Features<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-documents-downloads-2\">Documents &amp; Downloads<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t<\/rt-tabs-nav>\n\n\t\t\t\t\t<rt-tabs-tab id=\"tab-overview-features-1\"  open=\"yes\">\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"two-columns--media-align-left wp-block-one-novanta-fifty-fifty-wrapper two-columns two-columns--vertical-align-top\">\n\t\n<div class=\"two-columns__column\">\n\t<h2 class=\"one-novanta-50-50-wrapper__heading has-xx-large-font-size\">Overview<\/h2><\/div>\n\n<div class=\"two-columns__column\">\n\t\n<div class=\"wp-block-one-novanta-fifty-fifty-wrapper alignfull\">\n<p class=\"has-medium-font-size wp-block-paragraph\"><strong>Features &amp; Benefits<\/strong><\/p>\n\n\n\n<ul class=\"wp-block-list has-medium-font-size\">\n<li>Augmented (AR) &amp; Virtual Reality (VR) Testing: Available AR\/VR Aperture Diameters: 3mm, 4mm &amp; 5mm.&nbsp;<\/li>\n\n\n\n<li>Wide Dynamic Range: Test any display\/backlight without adding an external ND filter or changing apertures.&nbsp;<\/li>\n\n\n\n<li>Variable Spectral Bandwidth: Spectral resolution capability for any display technology from OLED to laser sources.&nbsp;<\/li>\n\n\n\n<li>High-speed Cycle Times: Dramatic reduction of the total time required to test\/calibrate display products.<\/li>\n<\/ul>\n\n\n\n<p class=\"has-medium-font-size wp-block-paragraph\"><strong>Typical Applications<\/strong><\/p>\n\n\n\n<ul class=\"wp-block-list has-medium-font-size\">\n<li>OLED, LCD, microLED Screens&nbsp;<\/li>\n\n\n\n<li>Augmented and Virtual Reality Devices&nbsp;<\/li>\n\n\n\n<li>Automotive &amp; Aerospace Displays&nbsp;<\/li>\n\n\n\n<li>Solid State Lighting&nbsp;<\/li>\n\n\n\n<li>Laser Projector Calibration&nbsp;<\/li>\n\n\n\n<li>Display Backlight Testing&nbsp;<\/li>\n<\/ul>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light\"><a class=\"wp-block-button__link has-primary-blue-background-color has-background wp-element-button\">Speak to our experts<\/a><\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-documents-downloads-2\" >\n\t\t\t\t\t\n<div class=\"align wp-block-one-novanta-documents wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\n<div class=\"wp-one-novanta-table__filter one-novanta-filter-dropdown\" data-filter-column=\"2\">\n\n\t\t<button class=\"one-novanta-filter-dropdown__button wp-one-novanta-button wp-one-novanta-button--secondary\" aria-expanded=\"false\" type=\"button\">\n\t\t<span class=\"text\"><span class=\"one-novanta-filter-dropdown__selected\"><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value-prefix\"><\/span><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value\">Filter by Type<\/span><\/span><\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"12\" height=\"8\" viewbox=\"0 0 12 8\" fill=\"none\"><path fill=\"currentColor\" d=\"M1.41.297 6 4.877l4.59-4.58L12 1.707l-6 6-6-6L1.41.297Z\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t\n\t<ul class=\"one-novanta-filter-dropdown__dropdown-list is-hidden one-novanta-filter-dropdown__dropdown-list--left\" role=\"listbox\">\n\t\t<!-- Default option -->\n\t\t<li id=\"filter-option-0\" role=\"option\" class=\"selected wp-one-novanta-table__filter__option--default\">Filter by Type<\/li>\n\n\t\t<!-- Options from column. -->\n\t\t\t\t\t<li id=\"filter-option-1\" role=\"option\">Product Brochure<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-2\" role=\"option\">Spec Sheet<\/li>\n\t\t\t\t<\/ul>\n<\/div>\n\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Download<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Download Type<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Language<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tPR-700 Series Visible Range Benchtop Brochure\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tProduct Brochure\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"#\" role=\"button\" data-gate-id=\"6061\" data-form-id=\"2\" data-modal-id=\"gated_doc_2\" aria-label=\"Download document in English\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tPHOTO RESEARCH PR-1050 Spectroradiometer Spec Sheet\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tSpec Sheet\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"#\" role=\"button\" data-gate-id=\"1057\" data-form-id=\"2\" data-modal-id=\"gated_doc_2\" aria-label=\"Download document in English\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\n<\/rt-tabs>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>Ultra-Extended Dynamic Range Spectroradiometer. Proven technology when accuracy, flexibility, and speed matters.<\/p>\n<p>The<strong> Photo Research\u00ae SpectraScan\u00ae<\/strong> PR-1050 Spectroradiometer combines decades of engineering expertise and builds upon the industry-leading Photo Research 7 Series. The PR-1050 features the two most critical attributes of any spectral-based photometric and colorimetric light measurement instrument\u2014superior sensitivity and speed. To meet the demands of measuring near-eye displays, the PR-1050 also works with an Augmented &amp; Virtual Reality (AR\/VR) lens that attaches directly to the device, allowing the user to measure light from AR\/VR target areas.\u00a0\u00a0<\/p>\n<p>Designed for applications requiring precise light measurements from a range of light sources, such as display monitors and projectors, reflective surfaces, and industrial applications, the industry-leading 500,000,000:1 dynamic range of the PR-1050 provides the optimal solution for measuring the output of your device. From black to full white, without the need for external attenuation or any changes to the optical geometry.\u00a0<\/p>\n<p>The unit displays several data and color spectral graphs such as:\u00a0<\/p>\n<ul>\n<li>Spectral-based photometric and colorimetric measurements, performing white point calibrations of modern displays and digital projectors.<\/li>\n<li>Source spectral power distribution.<\/li>\n<li>Dominant wavelength.<\/li>\n<li>Correlated color temperature.<\/li>\n<\/ul>\n<p>Controls are intuitive with a state-of-the-art 2.25\u201d x 3\u201d high-resolution color touch screen LCD display, and a 5-way navigation keypad, plus programmable user profiles for saving setup and preference settings. And in Remote Mode, ASCII-based text commands from your PC or MAC can control the unit, as well as be used to create custom programming for automatic test equipment (ATE) environments. The PR-1050 can be used as a stand-alone instrument or in conjunction with optional SpectraWin software to perform analysis of the data.\u00a0<\/p>\n<p>Additional features that maintain the highest quality accuracy and control over light measurements include AutoSync for automatically synchronizing to display backlight or source refresh rate for superior accuracy, external trigger port for remote activation, and push-button activation for peripheral devices.\u00a0<\/p>\n","protected":false},"featured_media":546,"template":"","meta":{"_acf_changed":false,"is_product_deprecated":false,"new_product_name":"","new_product_url":"","override_cta_button":true,"cta_button_text":"Download Datasheet","cta_target":"tab-documents-downloads-2","cta_button_link_type":"anchor","cta_button_url":"","footnotes":""},"product_type":[2],"product_cat":[74],"product_tag":[180,174,184,185,172,176,179,173,181,187,178,171,188,175,182,169,177,183,189,190,186,170],"class_list":["post-1735","product","type-product","status-publish","has-post-thumbnail","product_cat-spectroradiometer","first","instock","shipping-taxable","purchasable","product-type-simple"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Photo Research\u00ae SpectraScan\u00ae PR-1050 - Precision Medicine<\/title>\n<meta name=\"description\" content=\"Photo Research PR-1050 spectroradiometer for high-precision light and color measurement. Ideal for display calibration, LED testing, and advanced optical analysis.\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/precision-medicine\/product\/photo-research-pr-1050-spectroradiometer\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Photo Research\u00ae SpectraScan\u00ae PR-1050\" \/>\n<meta property=\"og:description\" content=\"Photo Research PR-1050 spectroradiometer for high-precision light and color measurement. Ideal for display calibration, LED testing, and advanced optical analysis.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/precision-medicine\/product\/photo-research-pr-1050-spectroradiometer\/\" \/>\n<meta property=\"og:site_name\" content=\"Precision Medicine\" \/>\n<meta property=\"article:modified_time\" content=\"2026-06-04T14:20:11+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"1 minute\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/photo-research-pr-1050-spectroradiometer\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/photo-research-pr-1050-spectroradiometer\\\/\",\"name\":\"Photo Research\u00ae SpectraScan\u00ae PR-1050 - Precision Medicine\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/photo-research-pr-1050-spectroradiometer\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/photo-research-pr-1050-spectroradiometer\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/wp-content\\\/uploads\\\/sites\\\/36\\\/2026\\\/04\\\/product-header.jpg\",\"datePublished\":\"2026-04-24T08:18:46+00:00\",\"dateModified\":\"2026-06-04T14:20:11+00:00\",\"description\":\"Photo Research PR-1050 spectroradiometer for high-precision light and color measurement. Ideal for display calibration, LED testing, and advanced optical analysis.\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/photo-research-pr-1050-spectroradiometer\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/photo-research-pr-1050-spectroradiometer\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/photo-research-pr-1050-spectroradiometer\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/wp-content\\\/uploads\\\/sites\\\/36\\\/2026\\\/04\\\/product-header.jpg\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/wp-content\\\/uploads\\\/sites\\\/36\\\/2026\\\/04\\\/product-header.jpg\",\"width\":3840,\"height\":1280},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/photo-research-pr-1050-spectroradiometer\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Shop\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/shop\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"Photo Research\u00ae SpectraScan\u00ae PR-1050\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/\",\"name\":\"Precision Medicine\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Photo Research\u00ae SpectraScan\u00ae PR-1050 - Precision Medicine","description":"Photo Research PR-1050 spectroradiometer for high-precision light and color measurement. Ideal for display calibration, LED testing, and advanced optical analysis.","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/precision-medicine\/product\/photo-research-pr-1050-spectroradiometer\/","og_locale":"en_US","og_type":"article","og_title":"Photo Research\u00ae SpectraScan\u00ae PR-1050","og_description":"Photo Research PR-1050 spectroradiometer for high-precision light and color measurement. Ideal for display calibration, LED testing, and advanced optical analysis.","og_url":"https:\/\/novanta.com\/precision-medicine\/product\/photo-research-pr-1050-spectroradiometer\/","og_site_name":"Precision Medicine","article_modified_time":"2026-06-04T14:20:11+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=1200,675","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"1 minute"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/precision-medicine\/product\/photo-research-pr-1050-spectroradiometer\/","url":"https:\/\/novanta.com\/precision-medicine\/product\/photo-research-pr-1050-spectroradiometer\/","name":"Photo Research\u00ae SpectraScan\u00ae PR-1050 - Precision Medicine","isPartOf":{"@id":"https:\/\/novanta.com\/precision-medicine\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/precision-medicine\/product\/photo-research-pr-1050-spectroradiometer\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/precision-medicine\/product\/photo-research-pr-1050-spectroradiometer\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg","datePublished":"2026-04-24T08:18:46+00:00","dateModified":"2026-06-04T14:20:11+00:00","description":"Photo Research PR-1050 spectroradiometer for high-precision light and color measurement. Ideal for display calibration, LED testing, and advanced optical analysis.","breadcrumb":{"@id":"https:\/\/novanta.com\/precision-medicine\/product\/photo-research-pr-1050-spectroradiometer\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/precision-medicine\/product\/photo-research-pr-1050-spectroradiometer\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-medicine\/product\/photo-research-pr-1050-spectroradiometer\/#primaryimage","url":"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg","contentUrl":"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg","width":3840,"height":1280},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/precision-medicine\/product\/photo-research-pr-1050-spectroradiometer\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/precision-medicine\/"},{"@type":"ListItem","position":2,"name":"Shop","item":"https:\/\/novanta.com\/precision-medicine\/shop\/"},{"@type":"ListItem","position":3,"name":"Photo Research\u00ae SpectraScan\u00ae PR-1050"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/precision-medicine\/#website","url":"https:\/\/novanta.com\/precision-medicine\/","name":"Precision Medicine","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/precision-medicine\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"jetpack_sharing_enabled":true,"_links":{"self":[{"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product\/1735","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product"}],"about":[{"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/types\/product"}],"version-history":[{"count":15,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product\/1735\/revisions"}],"predecessor-version":[{"id":6286,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product\/1735\/revisions\/6286"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/media\/546"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/media?parent=1735"}],"wp:term":[{"taxonomy":"product_type","embeddable":true,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product_type?post=1735"},{"taxonomy":"product_cat","embeddable":true,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product_cat?post=1735"},{"taxonomy":"product_tag","embeddable":true,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product_tag?post=1735"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}