{"id":1756,"date":"2026-04-24T08:19:08","date_gmt":"2026-04-24T08:19:08","guid":{"rendered":"https:\/\/novanta.com\/precision-medicine\/product\/barcode-fixed-mount-camera\/"},"modified":"2026-06-04T03:02:08","modified_gmt":"2026-06-04T03:02:08","slug":"barcode-fixed-mount-camera","status":"publish","type":"product","link":"https:\/\/novanta.com\/precision-medicine\/product\/barcode-fixed-mount-camera\/","title":{"rendered":"Barcode Fixed Mount Camera"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--medium has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"560\" src=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=320%2C107&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=400%2C133&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=840%2C280&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=1200%2C400&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=1680%2C560&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=1920%2C640&amp;quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=2560%2C853&amp;quality=85&amp;strip=all 2560w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-bottom\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tMachine Vision\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tBarcode Fixed Mount Camera\t\t<\/h1>\n\n\t\t\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\"><\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"all-features\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<rt-tabs class=\"novanta-tabs-wrapper\" current-tab=\"tab-overview-features-1\" >\n\n\t<rt-tabs-nav class=\"novanta-tabs-nav\">\n\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\"  active=\"yes\">\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-overview-features-1\">Overview &amp; Features<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-documents-downloads-2\">Documents &amp; Downloads<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-faqs-3\">FAQs<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t<\/rt-tabs-nav>\n\n\t\t\t\t\t<rt-tabs-tab id=\"tab-overview-features-1\"  open=\"yes\">\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"two-columns--media-align-right wp-block-one-novanta-fifty-fifty-wrapper two-columns two-columns--vertical-align-top\">\n\t\n<div class=\"two-columns__column\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"460\" src=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/Frame-12.png?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-50-50-wrapper__image has-aspect-ratio-16-9\" alt=\"Content Image\" srcset=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/Frame-12.png?quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/Frame-12.png?resize=320%2C175&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/Frame-12.png?resize=400%2C219&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/><\/div>\n\n<div class=\"two-columns__column\">\n\t\n<div class=\"wp-block-one-novanta-fifty-fifty-wrapper alignfull\">\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-overview\">Overview<\/h2>\n\n\n\n<p class=\"has-medium-font-size wp-block-paragraph\"><strong>Features and Benefits<\/strong><\/p>\n\n\n\n<ul class=\"wp-block-list has-medium-font-size\">\n<li><strong>Compact Form Factor:<\/strong> Fits easily into tight spaces and congested lab environments.<\/li>\n\n\n\n<li><strong>Integrated Aimer and Custom Lenses:<\/strong> Simplifies installation and adapts to varying application requirements.<\/li>\n\n\n\n<li><strong>Versatile Connectivity:<\/strong> USB, RS-232, and digital IO options for flexible integration.<\/li>\n\n\n\n<li><strong>Advanced Decoding Algorithms: <\/strong>Embedded 1DMax\u00ae with Hotbars\u00ae technology delivers omnidirectional 1D barcode reading and decodes low-resolution codes up to 10X faster than conventional readers.<\/li>\n\n\n\n<li><strong>Multiple Trigger Modes:<\/strong> Supports diverse operational needs for automated systems.<\/li>\n\n\n\n<li><strong>Intuitive Setup Tools:<\/strong> Enables quick deployment and easy configuration with custom scripting capabilities for OEMs.<\/li>\n<\/ul>\n\n\n\n<p class=\"has-medium-font-size wp-block-paragraph\"><strong>Applications<\/strong><\/p>\n\n\n\n<ul class=\"wp-block-list has-medium-font-size\">\n<li><strong>Test Tube Tracking: <\/strong>Read 1D\/2D barcodes on tubes, even in low-contrast environments.<\/li>\n\n\n\n<li><strong>Surgical Instrument Traceability:<\/strong>&nbsp;Decode DPMs on reflective surfaces to improve device tracking and operational efficiency.<\/li>\n\n\n\n<li class=\"has-medium-font-size\"><strong>Patient and Device Identification:<\/strong> Ensure accurate tracking of critical patient and equipment information in medical facilities.<\/li>\n<\/ul>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-documents-downloads-2\" >\n\t\t\t\t\t\n<div class=\"align wp-block-one-novanta-documents wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\n<div class=\"wp-one-novanta-table__filter one-novanta-filter-dropdown\" data-filter-column=\"2\">\n\n\t\t<button class=\"one-novanta-filter-dropdown__button wp-one-novanta-button wp-one-novanta-button--secondary\" aria-expanded=\"false\" type=\"button\">\n\t\t<span class=\"text\"><span class=\"one-novanta-filter-dropdown__selected\"><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value-prefix\"><\/span><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value\">Filter by Type<\/span><\/span><\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"12\" height=\"8\" viewbox=\"0 0 12 8\" fill=\"none\"><path fill=\"currentColor\" d=\"M1.41.297 6 4.877l4.59-4.58L12 1.707l-6 6-6-6L1.41.297Z\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t\n\t<ul class=\"one-novanta-filter-dropdown__dropdown-list is-hidden one-novanta-filter-dropdown__dropdown-list--left\" role=\"listbox\">\n\t\t<!-- Default option -->\n\t\t<li id=\"filter-option-0\" role=\"option\" class=\"selected wp-one-novanta-table__filter__option--default\">Filter by Type<\/li>\n\n\t\t<!-- Options from column. -->\n\t\t\t\t\t<li id=\"filter-option-1\" role=\"option\">Certifications<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-2\" role=\"option\">Datasheet<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-3\" role=\"option\">User Manual<\/li>\n\t\t\t\t<\/ul>\n<\/div>\n\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Download<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Download Type<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Language<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tDataman 50\/52 Certification\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tCertifications\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"#\" role=\"button\" data-gate-id=\"709\" data-form-id=\"2\" data-modal-id=\"gated_doc_2\" aria-label=\"Download document in English\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tDataman\u00ae 50\/52 Fixed Mount Barcode Readers Datasheet\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tDatasheet\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"#\" role=\"button\" data-gate-id=\"927\" data-form-id=\"2\" data-modal-id=\"gated_doc_2\" aria-label=\"Download document in English\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tDataMan\u00ae 50 Reference Manual\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tUser Manual\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"#\" role=\"button\" data-gate-id=\"924\" data-form-id=\"2\" data-modal-id=\"gated_doc_2\" aria-label=\"Download document in English\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-faqs-3\" >\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\"><\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\n<\/rt-tabs>\n<\/div>\n<\/div>\n\n\n\n<p class=\"wp-block-paragraph\"><\/p>\n","protected":false},"excerpt":{"rendered":"<p>Fast, reliable barcode reading in a compact design.<\/p>\n<p>The DataMan\u00ae 50\/52 series delivers high-performance, image-based barcode reading in a small, fixed-mount package. Designed for life sciences and medical environments, these readers improve traceability, throughput, and quality control by rapidly decoding label-based codes and direct part marks (DPMs) on test tubes, surgical instruments, and other critical equipment. Their intuitive design and compact form factor enable seamless integration into confined spaces and automated systems.<\/p>\n<p>Accurate 1D and 2D barcode reading during high-speed operations helps safeguard sample integrity and streamline laboratory workflows.<\/p>\n","protected":false},"featured_media":546,"template":"","meta":{"_acf_changed":false,"is_product_deprecated":false,"new_product_name":"","new_product_url":"","override_cta_button":true,"cta_button_text":"Download Datasheets","cta_target":"tab-documents-downloads-2","cta_button_link_type":"anchor","cta_button_url":"","footnotes":""},"product_type":[2],"product_cat":[79,78],"product_tag":[],"class_list":["post-1756","product","type-product","status-publish","has-post-thumbnail","product_cat-id-cameras","product_cat-machine-vision","first","instock","shipping-taxable","purchasable","product-type-simple"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Barcode Fixed Mount Camera - Precision Medicine<\/title>\n<meta name=\"description\" content=\"High-performance fixed mount barcode camera delivers fast, accurate 1D\/2D and DPM reading in compact medical device integrations, improving traceability and workflow efficiency.\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/precision-medicine\/product\/barcode-fixed-mount-camera\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Barcode Fixed Mount Camera\" \/>\n<meta property=\"og:description\" content=\"High-performance fixed mount barcode camera delivers fast, accurate 1D\/2D and DPM reading in compact medical device integrations, improving traceability and workflow efficiency.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/precision-medicine\/product\/barcode-fixed-mount-camera\/\" \/>\n<meta property=\"og:site_name\" content=\"Precision Medicine\" \/>\n<meta property=\"article:modified_time\" content=\"2026-06-04T03:02:08+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"1 minute\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/barcode-fixed-mount-camera\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/barcode-fixed-mount-camera\\\/\",\"name\":\"Barcode Fixed Mount Camera - Precision Medicine\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/barcode-fixed-mount-camera\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/barcode-fixed-mount-camera\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/wp-content\\\/uploads\\\/sites\\\/36\\\/2026\\\/04\\\/product-header.jpg\",\"datePublished\":\"2026-04-24T08:19:08+00:00\",\"dateModified\":\"2026-06-04T03:02:08+00:00\",\"description\":\"High-performance fixed mount barcode camera delivers fast, accurate 1D\\\/2D and DPM reading in compact medical device integrations, improving traceability and workflow efficiency.\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/barcode-fixed-mount-camera\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/barcode-fixed-mount-camera\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/barcode-fixed-mount-camera\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/wp-content\\\/uploads\\\/sites\\\/36\\\/2026\\\/04\\\/product-header.jpg\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/wp-content\\\/uploads\\\/sites\\\/36\\\/2026\\\/04\\\/product-header.jpg\",\"width\":3840,\"height\":1280},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/barcode-fixed-mount-camera\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Shop\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/shop\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"Barcode Fixed Mount Camera\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/\",\"name\":\"Precision Medicine\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Barcode Fixed Mount Camera - Precision Medicine","description":"High-performance fixed mount barcode camera delivers fast, accurate 1D\/2D and DPM reading in compact medical device integrations, improving traceability and workflow efficiency.","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/precision-medicine\/product\/barcode-fixed-mount-camera\/","og_locale":"en_US","og_type":"article","og_title":"Barcode Fixed Mount Camera","og_description":"High-performance fixed mount barcode camera delivers fast, accurate 1D\/2D and DPM reading in compact medical device integrations, improving traceability and workflow efficiency.","og_url":"https:\/\/novanta.com\/precision-medicine\/product\/barcode-fixed-mount-camera\/","og_site_name":"Precision Medicine","article_modified_time":"2026-06-04T03:02:08+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=1200,675","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"1 minute"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/precision-medicine\/product\/barcode-fixed-mount-camera\/","url":"https:\/\/novanta.com\/precision-medicine\/product\/barcode-fixed-mount-camera\/","name":"Barcode Fixed Mount Camera - Precision Medicine","isPartOf":{"@id":"https:\/\/novanta.com\/precision-medicine\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/precision-medicine\/product\/barcode-fixed-mount-camera\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/precision-medicine\/product\/barcode-fixed-mount-camera\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg","datePublished":"2026-04-24T08:19:08+00:00","dateModified":"2026-06-04T03:02:08+00:00","description":"High-performance fixed mount barcode camera delivers fast, accurate 1D\/2D and DPM reading in compact medical device integrations, improving traceability and workflow efficiency.","breadcrumb":{"@id":"https:\/\/novanta.com\/precision-medicine\/product\/barcode-fixed-mount-camera\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/precision-medicine\/product\/barcode-fixed-mount-camera\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-medicine\/product\/barcode-fixed-mount-camera\/#primaryimage","url":"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg","contentUrl":"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg","width":3840,"height":1280},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/precision-medicine\/product\/barcode-fixed-mount-camera\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/precision-medicine\/"},{"@type":"ListItem","position":2,"name":"Shop","item":"https:\/\/novanta.com\/precision-medicine\/shop\/"},{"@type":"ListItem","position":3,"name":"Barcode Fixed Mount Camera"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/precision-medicine\/#website","url":"https:\/\/novanta.com\/precision-medicine\/","name":"Precision Medicine","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/precision-medicine\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"jetpack_sharing_enabled":true,"_links":{"self":[{"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product\/1756","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product"}],"about":[{"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/types\/product"}],"version-history":[{"count":19,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product\/1756\/revisions"}],"predecessor-version":[{"id":6389,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product\/1756\/revisions\/6389"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/media\/546"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/media?parent=1756"}],"wp:term":[{"taxonomy":"product_type","embeddable":true,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product_type?post=1756"},{"taxonomy":"product_cat","embeddable":true,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product_cat?post=1756"},{"taxonomy":"product_tag","embeddable":true,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product_tag?post=1756"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}