{"id":1758,"date":"2026-04-24T08:19:11","date_gmt":"2026-04-24T08:19:11","guid":{"rendered":"https:\/\/novanta.com\/precision-medicine\/product\/advantage-182-smart-camera\/"},"modified":"2026-06-04T02:51:09","modified_gmt":"2026-06-04T02:51:09","slug":"advantage-182-smart-camera","status":"publish","type":"product","link":"https:\/\/novanta.com\/precision-medicine\/product\/advantage-182-smart-camera\/","title":{"rendered":"Advantage 182 Smart Camera"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--medium has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"2560\" height=\"853\" src=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?quality=85&amp;strip=all&amp;w=2560\" class=\"attachment-design-max size-design-max\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=320%2C107&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=400%2C133&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=840%2C280&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=1200%2C400&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=1680%2C560&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=1920%2C640&amp;quality=85&amp;strip=all 1920w\" sizes=\"(max-width: 2560px) 100vw, 2560px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-bottom\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tMachine Vision\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tAdvantage 182 Smart Camera\t\t<\/h1>\n\n\t\t\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\"><\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"one-novanta-single-product-all-features\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<rt-tabs class=\"novanta-tabs-wrapper\" current-tab=\"tab-overview-features-1\" >\n\n\t<rt-tabs-nav class=\"novanta-tabs-nav\">\n\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\"  active=\"yes\">\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-overview-features-1\">Overview &amp; Features<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-details-2\">Details<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-documents-downloads-3\">Documents &amp; Downloads<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t<\/rt-tabs-nav>\n\n\t\t\t\t\t<rt-tabs-tab id=\"tab-overview-features-1\"  open=\"yes\">\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"two-columns--media-align-right wp-block-one-novanta-fifty-fifty-wrapper two-columns two-columns--vertical-align-top\">\n\t\n<div class=\"two-columns__column\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"460\" src=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/Frame-12.png?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-50-50-wrapper__image has-aspect-ratio-16-9\" alt=\"Content Image\" srcset=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/Frame-12.png?quality=85&amp;strip=all 840w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/Frame-12.png?resize=320%2C175&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/Frame-12.png?resize=400%2C219&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/><\/div>\n\n<div class=\"two-columns__column\">\n\t\n<div class=\"wp-block-one-novanta-fifty-fifty-wrapper alignfull\">\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-overview\">Overview<\/h2>\n\n\n\n<p class=\"has-medium-font-size\"><strong>Features and Benefits<\/strong><\/p>\n\n\n\n<ul class=\"wp-block-list has-medium-font-size\">\n<li><strong>AI-Powered Edge Learning:<\/strong> Automate complex inspection tasks with minimal training images.<\/li>\n\n\n\n<li><strong>All-in-One Vision System:<\/strong> Combines machine vision, barcode reading, and edge learning in a single device. No GPU or PC required.<\/li>\n\n\n\n<li><strong>Flexible Development Software:<\/strong> No coding required, configure applications quickly and easily.<\/li>\n\n\n\n<li><strong>Hardware and Software Revision Control:<\/strong> Protects long-term investments and supports backward compatibility.<\/li>\n\n\n\n<li><strong>Robust Code Reading:<\/strong> High-performance 1D and 2D barcode reading with rapid image acquisition.<\/li>\n\n\n\n<li><strong>Compact, Modular Design:<\/strong> Multiple optics and illumination options for easy integration.<\/li>\n\n\n\n<li><strong>Multiple Models:<\/strong> Available in 2MP grayscale and color configurations.<\/li>\n\n\n\n<li><strong>Versatile Connectivity:<\/strong> RJ45 and USB-C back ends for flexible communication.<\/li>\n\n\n\n<li><strong>Standard and Custom Configurations:<\/strong> Speed up prototyping with pre-qualified options or build tailored solutions.<\/li>\n<\/ul>\n\n\n\n<p class=\"has-medium-font-size\"><strong>Applications<\/strong><\/p>\n\n\n\n<ul class=\"wp-block-list has-medium-font-size\">\n<li><strong>Feature Location and Verification:<\/strong> Detect and classify plates, tubes, and microtiter racks for proper sample processing.<\/li>\n\n\n\n<li><strong>Defect Detection and Segmentation:<\/strong> Perform liquid level segmentation to ensure test integrity.<\/li>\n\n\n\n<li><strong>Object and Scene Classification:<\/strong> Verify centrifuged blood separation and classify samples based on pass\/fail criteria.<\/li>\n\n\n\n<li><strong>Text and Character Reading:<\/strong> Identify pathology samples by reading barcodes and text on microscope slides with AI-powered OCR.<\/li>\n\n\n\n<li><strong>Code Reading on Vials:<\/strong> Reliable 1D\/2D code reading for sample tracking in lab automation workflows.<\/li>\n\n\n\n<li><strong>Deck Inspections:<\/strong> Confirm proper placement and orientation of components in in-vitro diagnostic systems<\/li>\n<\/ul>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-details-2\" >\n\t\t\t\t\t\n<h2 class=\"wp-block-heading has-x-large-font-size\" id=\"h-advantage-182-machine-vision-camera\">Advantage 182 Machine Vision Camera<\/h2>\n\n<h3 class=\"wp-block-heading has-large-font-size\" id=\"h-embedded-edge-intelligence-for-life-sciences-oems\">Embedded Edge Intelligence for Life Sciences OEMs<\/h3>\n\n<p class=\"has-medium-font-size\">The<strong>&nbsp;Advantage 182<\/strong>&nbsp;is an embedded machine vision system designed for life sciences OEMs developing automated instruments that demand accuracy, repeatability, and long-term product stability. By combining traditional machine vision, barcode reading, and AI-based edge learning tools directly on the device, the&nbsp;Advantage 182&nbsp;enables complex inspection and identification tasks to be executed at the edge with low latency and high reliability.<\/p>\n\n<p class=\"has-medium-font-size\">This all-in-one vision platform integrates easily into automated lab, diagnostic, and imaging systems, supporting applications such as visual inspection, feature verification, and code reading without the need for external processing resources.<\/p>\n\n<h3 class=\"wp-block-heading has-large-font-size\" id=\"h-one-platform-for-inspection-identification-and-classification\">One Platform for Inspection, Identification, and Classification<\/h3>\n\n<p class=\"has-medium-font-size\">The&nbsp;Advantage 182&nbsp;consolidates multiple vision capabilities into a single embedded device, reducing system complexity while expanding application coverage.<br>Integrated capabilities include:<\/p>\n\n<ul class=\"wp-block-list has-medium-font-size\">\n<li>High-performance machine vision tools<\/li>\n\n\n\n<li>1D and 2D barcode reading<\/li>\n\n\n\n<li>AI-driven edge learning for variable inspection tasks<\/li>\n<\/ul>\n\n<p class=\"has-medium-font-size\">This unified approach allows OEMs to address a wide range of life sciences use cases, from presence and alignment verification to color inspection and biological feature detection. Common applications include reading codes on vials and consumables, inspecting lab automation decks, and identifying features within blood or tissue samples.<\/p>\n\n<h3 class=\"wp-block-heading has-large-font-size\" id=\"h-hardware-flexibility-designed-for-oem-product-lifecycles\">Hardware Flexibility Designed for OEM Product Lifecycles<\/h3>\n\n<p class=\"has-medium-font-size\">The&nbsp;<strong>Advantage 182<\/strong>&nbsp;is built to support long OEM product lifecycles and evolving system requirements. A scalable hardware architecture allows OEMs to tailor optics, illumination, and mechanical integration to their application while maintaining consistency across product revisions.<\/p>\n\n<p class=\"has-medium-font-size\"><strong>Key hardware advantages include:<\/strong><\/p>\n\n<ul class=\"wp-block-list has-medium-font-size\">\n<li>Multiple optics and illumination options to match working distance and field of view requirements<\/li>\n\n\n\n<li>Revision-controlled components to support design stability and regulatory documentation<\/li>\n\n\n\n<li>Ability to reuse and adapt prior designs, reducing redevelopment time and risk<\/li>\n<\/ul>\n\n<p class=\"has-medium-font-size\">For faster prototyping and time to market, standard pre-qualified configurations are also available, enabling OEMs to quickly select proven hardware combinations for common inspection scenarios.<\/p>\n\n<h3 class=\"wp-block-heading has-large-font-size\" id=\"h-embedded-edge-learning-for-complex-life-sciences-inspections\">Embedded Edge Learning for Complex Life Sciences Inspections<\/h3>\n\n<p class=\"has-medium-font-size\">The&nbsp;Advantage 182&nbsp;includes embedded edge learning tools that simplify automation of inspection tasks with high variability. These AI-based tools are well suited for applications that are difficult to solve using rules-based vision alone.<\/p>\n\n<p class=\"has-medium-font-size\"><strong>Edge learning capabilities include:<\/strong><\/p>\n\n<ul class=\"wp-block-list has-medium-font-size\">\n<li>Pre-trained AI models optimized for industrial and life sciences use<\/li>\n\n\n\n<li>Minimal training requirements, often five to ten images<\/li>\n\n\n\n<li>Rapid retraining to accommodate process or sample variation<\/li>\n<\/ul>\n\n<p class=\"has-medium-font-size\">By performing inference directly on the device, the Advantage 182 delivers consistent inspection results with minimal system latency, supporting reliable analysis of biological samples such as blood and tissue.<\/p>\n\n<h3 class=\"wp-block-heading has-large-font-size\" id=\"h-unified-vision-software-environment\">Unified Vision Software Environment<\/h3>\n\n<p class=\"has-medium-font-size\" id=\"h-unified-vision-software-environment-the-advantage-182-uses-a-single-integrated-software-environment-that-allows-oems-to-combine-edge-learning-models-with-traditional-machine-vision-and-identification-tools-within-the-same-workflow-this-hybrid-approach-provides-flexibility-and-control\">The&nbsp;<strong>Advantage 182<\/strong>&nbsp;uses a single, integrated software environment that allows OEMs to combine edge learning models with traditional machine vision and identification tools within the same workflow.<\/p>\n\n<p class=\"has-medium-font-size\" id=\"h-unified-vision-software-environment-the-advantage-182-uses-a-single-integrated-software-environment-that-allows-oems-to-combine-edge-learning-models-with-traditional-machine-vision-and-identification-tools-within-the-same-workflow-this-hybrid-approach-provides-flexibility-and-control\"><strong>This hybrid approach provides flexibility and control:<\/strong><\/p>\n\n<ul class=\"wp-block-list has-medium-font-size\">\n<li>Edge learning tools address complex, variable visual patterns<\/li>\n\n\n\n<li>Deterministic vision and barcode tools support repeatable inspection tasks<\/li>\n<\/ul>\n\n<p class=\"has-medium-font-size\">OEMs can select the most appropriate tool for each inspection step, enabling efficient system design and predictable performance in regulated environments.<\/p>\n\n<h3 class=\"wp-block-heading has-large-font-size\" id=\"h-applications-across-life-sciences-automation-the-advantage-182-machine-vision-system-supports\">Applications Across Life Sciences Automation the Advantage 182 Machine Vision System Supports<\/h3>\n\n<p class=\"has-medium-font-size\" id=\"h-applications-across-life-sciences-automation-the-advantage-182-machine-vision-system-supports-the-advantage-182-supports-a-broad-range-of-life-sciences-and-medical-automation-applications-some-applications-include\">The&nbsp;Advantage 182&nbsp;supports a broad range of life sciences and medical automation applications.<\/p>\n\n<p class=\"has-medium-font-size\" id=\"h-applications-across-life-sciences-automation-the-advantage-182-machine-vision-system-supports-the-advantage-182-supports-a-broad-range-of-life-sciences-and-medical-automation-applications-some-applications-include\"><strong>Some applications include:<\/strong><\/p>\n\n<ul class=\"wp-block-list has-medium-font-size\">\n<li>Feature location and verification<\/li>\n\n\n\n<li>Defect detection and segmentation<\/li>\n\n\n\n<li>Object and scene classification<\/li>\n\n\n\n<li>Text and character reading<\/li>\n<\/ul>\n\n<p class=\"has-medium-font-size\"><strong>Typical deployment areas include:<\/strong><\/p>\n\n<ul class=\"wp-block-list has-medium-font-size\">\n<li><a href=\"https:\/\/www.jadaktech.com\/industries\/in-vitro-diagnostic-testing\/\" target=\"_blank\" rel=\"noreferrer noopener\">IVD laboratory automation<\/a>&nbsp;systems<\/li>\n\n\n\n<li><a href=\"https:\/\/www.jadaktech.com\/industries\/in-vitro-diagnostic-testing\/microscopy\/\" target=\"_blank\" rel=\"noreferrer noopener\">Microscopy<\/a>&nbsp;and imaging platforms<\/li>\n\n\n\n<li>Medical and diagnostic&nbsp;<a href=\"https:\/\/www.jadaktech.com\/industries\/surgical-imaging\/\" target=\"_blank\" rel=\"noreferrer noopener\">imaging equipment<\/a><\/li>\n\n\n\n<li>Automatic identification and&nbsp;<a href=\"https:\/\/www.jadaktech.com\/industries\/hospital-and-point-of-care\/medical-inventory-management\/\" target=\"_blank\" rel=\"noreferrer noopener\">traceability systems<\/a><\/li>\n<\/ul>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-documents-downloads-3\" >\n\t\t\t\t\t\n<div class=\"align wp-block-one-novanta-documents wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\n<div class=\"wp-one-novanta-table__filter one-novanta-filter-dropdown\" data-filter-column=\"2\">\n\n\t\t<button class=\"one-novanta-filter-dropdown__button wp-one-novanta-button wp-one-novanta-button--secondary\" aria-expanded=\"false\" type=\"button\">\n\t\t<span class=\"text\"><span class=\"one-novanta-filter-dropdown__selected\"><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value-prefix\"><\/span><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value\">Filter by Type<\/span><\/span><\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"12\" height=\"8\" viewBox=\"0 0 12 8\" fill=\"none\"><path fill=\"currentColor\" d=\"M1.41.297 6 4.877l4.59-4.58L12 1.707l-6 6-6-6L1.41.297Z\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t\n\t<ul class=\"one-novanta-filter-dropdown__dropdown-list is-hidden one-novanta-filter-dropdown__dropdown-list--left\" role=\"listbox\">\n\t\t<!-- Default option -->\n\t\t<li id=\"filter-option-0\" role=\"option\" class=\"selected wp-one-novanta-table__filter__option--default\">Filter by Type<\/li>\n\n\t\t<!-- Options from column. -->\n\t\t\t\t\t<li id=\"filter-option-1\" role=\"option\">User Manual<\/li>\n\t\t\t\t<\/ul>\n<\/div>\n\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Download<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Download Type<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Language<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tAdvantage\u00ae 182 Series Integrator\u2019s Guide\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tUser Manual\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"#\" role=\"button\" data-gate-id=\"921\" data-form-id=\"2\" data-modal-id=\"gated_doc_2\" aria-label=\"Download document in English\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewBox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributeName=\"transform\" dur=\"0.75s\" repeatCount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\n<\/rt-tabs>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>Embedded\u00a0AI-powered vision, simplified integration, and smarter automation. Automate diagnostic tasks with edge learning technology.<\/p>\n<p>The<strong> Advantage 182 Fixed Mount Vision System<\/strong> is a next-generation smart camera designed for OEMs in the life sciences industry. Embedded with advanced edge learning tools, it is the first vision system of its kind to leverage artificial intelligence directly on-device and combining AI tools with traditional rule-based vision tools. This all-in-one solution enables OEMs to automate complex inspection tasks, achieve highly accurate results, and streamline integration into large automated systems.<\/p>\n<p>With its modular design, flexible communication options, and easy-to-use development software,\u00a0Advantage 182\u00a0simplifies deployment while delivering powerful machine vision, barcode reading, and AI-driven edge learning capabilities. The AI-powered features of the camera are easy to use and speed up prototyping and application development and integration.<\/p>\n","protected":false},"featured_media":546,"template":"","meta":{"_acf_changed":false,"is_product_deprecated":false,"new_product_name":"","new_product_url":"","override_cta_button":true,"cta_button_text":"Download Datasheets","cta_target":"tab-documents-downloads-3","cta_button_link_type":"anchor","cta_button_url":"","footnotes":""},"product_type":[2],"product_cat":[78,81],"product_tag":[],"class_list":{"0":"post-1758","1":"product","2":"type-product","3":"status-publish","4":"has-post-thumbnail","6":"product_cat-machine-vision","7":"product_cat-2d-cameras","9":"first","10":"instock","11":"shipping-taxable","12":"purchasable","13":"product-type-simple"},"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v27.0 (Yoast SEO v27.4) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Advantage 182 Smart Camera - Precision Medicine<\/title>\n<meta name=\"description\" content=\"Discover how the Advantage 182 Fixed Mount Machine Vision System automates complex tasks with powerful edge learning capabilities.\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/precision-medicine\/product\/advantage-182-smart-camera\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Advantage 182 Smart Camera\" \/>\n<meta property=\"og:description\" content=\"Discover how the Advantage 182 Fixed Mount Machine Vision System automates complex tasks with powerful edge learning capabilities.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/precision-medicine\/product\/advantage-182-smart-camera\/\" \/>\n<meta property=\"og:site_name\" content=\"Precision Medicine\" \/>\n<meta property=\"article:modified_time\" content=\"2026-06-04T02:51:09+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"4 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/advantage-182-smart-camera\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/advantage-182-smart-camera\\\/\",\"name\":\"Advantage 182 Smart Camera - Precision Medicine\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/advantage-182-smart-camera\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/advantage-182-smart-camera\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/wp-content\\\/uploads\\\/sites\\\/36\\\/2026\\\/04\\\/product-header.jpg?quality=85&strip=all\",\"datePublished\":\"2026-04-24T08:19:11+00:00\",\"dateModified\":\"2026-06-04T02:51:09+00:00\",\"description\":\"Discover how the Advantage 182 Fixed Mount Machine Vision System automates complex tasks with powerful edge learning capabilities.\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/advantage-182-smart-camera\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/advantage-182-smart-camera\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/advantage-182-smart-camera\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/wp-content\\\/uploads\\\/sites\\\/36\\\/2026\\\/04\\\/product-header.jpg?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/wp-content\\\/uploads\\\/sites\\\/36\\\/2026\\\/04\\\/product-header.jpg?quality=85&strip=all\",\"width\":3840,\"height\":1280},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/product\\\/advantage-182-smart-camera\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Shop\",\"item\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/shop\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"Advantage 182 Smart Camera\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/\",\"name\":\"Precision Medicine\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/precision-medicine\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Advantage 182 Smart Camera - Precision Medicine","description":"Discover how the Advantage 182 Fixed Mount Machine Vision System automates complex tasks with powerful edge learning capabilities.","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/precision-medicine\/product\/advantage-182-smart-camera\/","og_locale":"en_US","og_type":"article","og_title":"Advantage 182 Smart Camera","og_description":"Discover how the Advantage 182 Fixed Mount Machine Vision System automates complex tasks with powerful edge learning capabilities.","og_url":"https:\/\/novanta.com\/precision-medicine\/product\/advantage-182-smart-camera\/","og_site_name":"Precision Medicine","article_modified_time":"2026-06-04T02:51:09+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?resize=1200,675","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"4 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/precision-medicine\/product\/advantage-182-smart-camera\/","url":"https:\/\/novanta.com\/precision-medicine\/product\/advantage-182-smart-camera\/","name":"Advantage 182 Smart Camera - Precision Medicine","isPartOf":{"@id":"https:\/\/novanta.com\/precision-medicine\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/precision-medicine\/product\/advantage-182-smart-camera\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/precision-medicine\/product\/advantage-182-smart-camera\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?quality=85&strip=all","datePublished":"2026-04-24T08:19:11+00:00","dateModified":"2026-06-04T02:51:09+00:00","description":"Discover how the Advantage 182 Fixed Mount Machine Vision System automates complex tasks with powerful edge learning capabilities.","breadcrumb":{"@id":"https:\/\/novanta.com\/precision-medicine\/product\/advantage-182-smart-camera\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/precision-medicine\/product\/advantage-182-smart-camera\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/precision-medicine\/product\/advantage-182-smart-camera\/#primaryimage","url":"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/precision-medicine\/wp-content\/uploads\/sites\/36\/2026\/04\/product-header.jpg?quality=85&strip=all","width":3840,"height":1280},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/precision-medicine\/product\/advantage-182-smart-camera\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/precision-medicine\/"},{"@type":"ListItem","position":2,"name":"Shop","item":"https:\/\/novanta.com\/precision-medicine\/shop\/"},{"@type":"ListItem","position":3,"name":"Advantage 182 Smart Camera"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/precision-medicine\/#website","url":"https:\/\/novanta.com\/precision-medicine\/","name":"Precision Medicine","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/precision-medicine\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product\/1758","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product"}],"about":[{"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/types\/product"}],"version-history":[{"count":19,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product\/1758\/revisions"}],"predecessor-version":[{"id":6476,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product\/1758\/revisions\/6476"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/media\/546"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/media?parent=1758"}],"wp:term":[{"taxonomy":"product_type","embeddable":true,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product_type?post=1758"},{"taxonomy":"product_cat","embeddable":true,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product_cat?post=1758"},{"taxonomy":"product_tag","embeddable":true,"href":"https:\/\/novanta.com\/precision-medicine\/wp-json\/wp\/v2\/product_tag?post=1758"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}