Integrated Stepper Motors

Liberty MDrive®

Liberty MDrive® LH57 NEMA 23 Programmable Motion Control IP65 – High Torque

Compact programmable integrated motor with RS-422/485 communications interface. Feedback options include open loop, closed loop or absolute encoder with hMTechnology.

  • Motor size: NEMA 23 (57 mm)
  • Holding Torque range: 152 … 416 oz-in (107 … 294 N-cm)
  • Input voltage: +12 to +60 VDC
View all features
Model Number:  LMH_M57_C
Part Number:  LMH_M57_C
Specifications Mechanical Documents & Downloads Accessories 3D CAD Models

General Specifications

Specification Value
Control Type Programmable Motion
Communications Interface RS-422/485
Communications Features MCode OS
NEMA Size 23 (57 mm)
Torque Range 152 … 416 oz-in (107 … 294 N-cm)
Heatsink Operating Temperature 85°C
Motor Operating Temperature 100°C
IP Rating IP65

Electrical Specifications

Specification Value
Input Voltage +12 … +60 VDC
Power Supply Current Requirement 3.5 A
Aux-Logic Supply Voltage 12 … 24 VDC
Aux-Logic Supply Current 194 mA max

I/O Specifications

Specification Value
Signal Inputs: +5 to +24 VDC
Voltage Range 5 … 24 VDC
Input Current @ +5 VDC 8.7 mA
Input Current @ +24 VDC 14.6 mA
Input Frequency 5 kHz
Isolation Galvanic
Protection Class III
Analog Input
Voltage Mode 0 … 10 VDC
Current Loop Mode 0 … 20 mA
Resolution 12 bits
Isolation None
Power Outputs
Number of Open or Closed Loop 2
Number of Absolute Encoder 1
Voltage Rating -24 … +24
Current Rating -100 … +100 mA
Protection over temp, short circuit, transient, over voltage, inductive clamp
Isolation Galvanic
Signal Outputs: 1 – 5.5 mA
Voltage Open-Collector 60 VDC
Voltage Open-Emitter 7 VDC
Current Open-Collector 5.5 mA
Current Open-Emitter 5.5 mA
Isolation Galvanic

Motion Specifications

Specification Value
Open Loop (No encoder or hMT/Encoder Functions Off)
Microstep Resolution (# of Settings) 20
Microstep Range 200 … 51200 steps/rev
Counter Type 32-bit Position
Counter Edge Rate 5 MHz (max.)
Velocity Range ±2560000 steps/sec, ±3000 RPM
Velocity Resolution 0.5961 steps/sec
Accel/Decel Range 1.5 X 10⁹ steps/sec²
Accel/Decel Resolution 90.9 steps/sec²
Closed Loop (hMT/Encoder Functions On)
Incremental Encoder Type Internal, magnetic
Incremental Encoder Resolution 1000 lines / 4000 edges
Multi-turn Absolute Encoder Type Internal, magnetic
Multi-turn Absolute Encoder Data Retention (Internal Power) 30 days
Multi-turn Absolute Encoder Data Retention (Battery Pack) 5 years
Common Scaling (Encoder Counts : Full Step) 20:1
Common Counter Type 32-bit Encoder
Common Encoder Functions (hMTechnology OFF) Position maintenance, Find index, Stall detect
Common Encoder Functions (hMTechnology ON) Anti-stall, Variable current control, Torque mode

Software Specifications

Specification Value
MCode OS
Program Storage Type Flash
Program Storage 11120 Bytes
Multidrop Addresses 62
User Registers (Integer) 4
User Registers (Floating Point) 8
User Registers (Length) 32 Bits
Math +, -, x, ÷, >, <, =, <=, >=
Logic AND, OR, XOR, NOT
Trigonometric ABS, COS, ACOS, LOG, LOG10, PI, SIN, ASIN, SQRRT, TAN, ATAN
Branch Functions Branch & call
Input Functions Home, limit plus, limit minus, go, stop, pause, jog plus, jog minus, general purpose, capture
Output Functions Moving, error, velocity change, stall, locked rotor, moving position, hMT active, make-up active, encoder A, encoder B, trip, attention. general purpose,
Trip Functions Trip on input, trip on position, trip on time, trip capture, trip on relative position, trip on main power loss
Encoder Functions hMTechnology, stall detection, position maintenance, find index

Motor Performance

Test conditions: 100% current with damper simulating load.

Single Stack Length

Torque and speed performance curve chart for single stack length

Double Stack Length

Torque and speed performance curve chart for double stack length

Triple Stack Length

Torque and speed performance curve chart for triple stack length

Motor Specifications

Single Length Double Length Triple Length
Holding Torque 152 oz-in (107 N-cm) 264 oz-in (186 N-cm) 416 oz-in (294 N-cm)
Rotor Inertia 0.0019 oz-in-sec² (0.14 kg-cm²) 0.003 oz-in-sec² (0.22 kg-cm²) 0.0052 oz-in-sec² (0.37 kg-cm²)
Detent Torque 8.5 oz-in (6 N-cm) 14.2 oz-in (10 N-cm) 21.2 oz-in (15 N-cm)
Radial Load Limit 15 lbs (6.8 kg)
Axial Load Limit 20 lbs (9 kg)
Weight 31.2 oz (885 gm) 44 oz (1247 gm)

Mechanical Dimensions

Line drawing of the mechanical dimensions of the motor
Motor LengthLₘₐₓ₁Lₘₐₓ₂*
Single3.32 in (84.3 mm)4.06 in (103.1 mm)
Double3.73 in (94.8 mm)4.47 in (113.6 mm)
Triple4.60 in (116.8 mm)5.35 in (135.8 mm)
Download Download Type Language
LMD NEMA 23 Motion Control Product Overview Datasheet English
LMD Software Suite 1.1.0.0 Software Interface English
Part Number Description
An image of ICP0531 Battery Pack ICP0531

The ICP0531 Encoder Back-up Battery Pack will provide back-up power for the Liberty* MDrive Absolute Encoder circuitry, retaining and updating the position data for a period of up to five (5) years. The battery pack requires three (3) Energizer L91 1.5V AA Lithium batteries.

An image of Planetary Gearbox GEARBOX

Powerful yet lightweight, suitable for complex production cycles due to low-friction bearing design and optimized lubrication. Straight and right angle configurations available in NEMA 17, 23 and 34 sizes as custom accessories for Novanta IMS motor and integrated motor products. To get started, complete the form below.

An image of MD-CS620-000 Cordset MD-CS620-000

The MD-CS620-000 is a 4-position, B-coded M12 female with flying leads cable used to interface DC power to Liberty* MDrive products. Pre-wired shielded cables with straight M12 connector end for interfacing DC power. 10′ (3 m) M12 to flying leads cable.

An image of MD-CS610-000 Cordset MD-CS610-000

The MD-CS610-000 is a 12-position, A-coded M12 female to flying leads cable used to interface I/O signals to Liberty* MDrive products. Pre-wired shielded cables with straight M12 connector end for interfacing logic and I/O. 10′ (3 m) M12 to flying leads cable.

An image of MD-CS600-000 Cordset MD-CS600-000

The MD-CS600-000 is a 5-position, A-coded M12 male with flying leads cable used to interface RS-422/485 communications to Lexium MDrive products. It is not required if the MD-CC405-000 USB to M12 communications converter is being used. Pre-wired shielded cables with straight M12 connector end for serial communications. 10′ (3 m) cable.

An image of MD-CC405-000 Communication Converter Kit MD-CC405-000

USB-pluggable converters set/program communication parameters in 32- or 64-bit. Kit includes pre-wired shielded cable with M12 connector.

Talk to an Application Engineer

Work directly with our technical team to optimize motion configuration, system integration, and control interfaces.