{"id":7023,"date":"2026-03-08T11:05:48","date_gmt":"2026-03-08T11:05:48","guid":{"rendered":"https:\/\/novanta.com\/robotics-automation\/?post_type=novanta_application&#038;p=7023"},"modified":"2026-05-11T21:18:37","modified_gmt":"2026-05-11T21:18:37","slug":"satcom","status":"publish","type":"novanta_application","link":"https:\/\/novanta.com\/robotics-automation\/application\/satcom\/","title":{"rendered":"Satcom"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--large has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"805\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-4.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-4.png?quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-4.png?resize=320%2C153&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-4.png?resize=400%2C192&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-4.png?resize=840%2C403&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-4.png?resize=1200%2C575&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-4.png?resize=1680%2C805&amp;quality=85&amp;strip=all 1680w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-middle\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #004686\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tROBOTICS &amp; AUTOMATION\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tUAV, Aerospace &amp; Satcom Systems\t\t<\/h1>\n\n\t\t<p>Stability in Motion, Engineered for the Skies<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--1\"><a class=\"wp-block-button__link wp-element-button\">Read more<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"#recommended-solutions\">Recommended products<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull large-text-block is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<p class=\"large-text-block__text has-heading-font-family has-xx-large-font-size wp-block-paragraph\" style=\"font-style:normal;font-weight:600\">Providing ruggedized, lightweight motion and sensing solutions for unmanned aerial vehicles, antenna positioning, and satellite communications. Our components ensure stable, precise control in challenging environments.<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignfull\">\n<novanta-image-viewer-2d class=\"novanta-image-hotspot-block is-style-default wp-block-one-novanta-image-hotspots novanta-hotspots\" id=\"image-viewer-6ae3e5063715b\">\n\t<div class=\"novanta-hotspot__viewer-wrapper\">\n\t\t<div class=\"novanta-hotspot__image-container\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1918\" height=\"1144\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-4085-1.png?quality=85&amp;strip=all&amp;w=1918\" class=\"attachment-design-2xl size-design-2xl\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-4085-1.png?quality=85&amp;strip=all 1918w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-4085-1.png?resize=320%2C191&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-4085-1.png?resize=400%2C239&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-4085-1.png?resize=840%2C501&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-4085-1.png?resize=1200%2C716&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-4085-1.png?resize=1680%2C1002&amp;quality=85&amp;strip=all 1680w\" sizes=\"auto, (max-width: 1918px) 100vw, 1918px\" \/>\n\t\t\t\t\t<\/div>\n\n\t\t<!-- SVG overlay for connector lines -->\n\t\t<svg class=\"novanta-hotspot__connector-overlay\" aria-hidden=\"true\">\n\t\t\t<!-- Connector paths and circles will be dynamically added by JavaScript -->\n\t\t<\/svg>\n\t<\/div>\n\n\t<!-- Info window (hotspot details) -->\n\t<div class=\"novanta-hotspot__info-window\" id=\"image-viewer-6ae3e5063715b-info-window\" role=\"dialog\" aria-modal=\"true\" aria-labelledby=\"image-viewer-6ae3e5063715b-info-title\">\n\t\t<button class=\"novanta-hotspot__close-button\" aria-label=\"Close\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"24\" height=\"24\" viewBox=\"0 0 24 24\" fill=\"none\" stroke=\"currentColor\" stroke-width=\"2\" stroke-linecap=\"round\" stroke-linejoin=\"round\" aria-hidden=\"true\">\n\t\t\t\t<path d=\"M18 6L6 18M6 6l12 12\"\/>\n\t\t\t<\/svg>\n\t\t<\/button>\n\t\t<div class=\"novanta-hotspot__info-window-content\"><\/div>\n\t<\/div>\n\n\t\n\t<\/novanta-image-viewer-2d>\n\n\n\n<div class=\"alignfull has-background-color pattern-dark-background-content-section has-foreground-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-uav-aerospace-amp-satcom-systems-technology\">UAV, Aerospace &amp; Satcom Systems <mark class=\"has-inline-color has-primary-green-color\">Technology<\/mark><\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<hr class=\"wp-block-separator has-text-color has-background-color has-alpha-channel-opacity has-background-background-color has-background\"\/>\n\n\n\n<div class=\"alignwide two-columns two-columns--vertical-align-top\" >\n\t\n\n<div class=\"two-columns__column\">\n\t\n\n<p class=\"has-large-font-size wp-block-paragraph\"><strong>Compact Motion Systems for Airborne Platforms&nbsp;<\/strong><\/p>\n\n\n\n<p class=\"wp-block-paragraph\">In unmanned aerial vehicles, every gram matters. Our lightweight, high-torque-density motors and ultra-compact encoders are optimized for integration in gimbals, payload stabilization systems, and antenna pointing mechanisms. Engineered to deliver powerful performance within a minimal footprint, they help extend flight duration, conserve energy, and maintain payload accuracy, even under challenging atmospheric conditions.&nbsp;<\/p>\n\n<\/div>\n\n\n\n<div class=\"two-columns__column\">\n\t\n\n<h3 class=\"wp-block-heading\" id=\"h-safety-and-reliability-for-critical-missions-nbsp\"><strong>Safety and Reliability for Critical Missions&nbsp;<\/strong><\/h3>\n\n\n\n<p class=\"wp-block-paragraph\">Reliability defines success in aerospace and communication systems. Our motion solutions are designed to meet stringent performance standards, ensuring long-term operational stability and fail-safe performance under continuous use. With proven architectures, redundant feedback options, and integrated safety features, we help OEMs build mission-ready platforms that engineers and operators can trust.&nbsp;<\/p>\n\n<\/div>\n\n<\/div>\n\n\n\n<div class=\"alignwide two-columns two-columns--vertical-align-top\" >\n\t\n\n<div class=\"two-columns__column\">\n\t\n\n<p class=\"has-large-font-size wp-block-paragraph\"><strong>Precision Sensing for Targeting and Communication Alignment&nbsp;<\/strong><\/p>\n\n\n\n<p class=\"wp-block-paragraph\">Stable, accurate positioning is essential for surveillance, mapping, and satellite communication. Our high-resolution encoders provide sub-arc-second accuracy and fast response times for precise azimuth and elevation control. With superior resistance to shock and vibration, they ensure reliable feedback and uninterrupted signal tracking across long-distance communication and imaging applications.&nbsp;<\/p>\n\n<\/div>\n\n\n\n<div class=\"two-columns__column\">\n\t\n\n<h3 class=\"wp-block-heading\" id=\"h-signal-integrity-for-communication-systems\"><strong>Signal Integrity for Communication Systems<\/strong><\/h3>\n\n\n\n<p class=\"wp-block-paragraph\">Precision alignment ensures uninterrupted data transmission. Our encoders and rotary actuators maintain positional accuracy for antenna steering, satellite tracking, and gimbal alignment\u2014minimizing signal loss and ensuring real-time communication across distances. Built to withstand vibration and electromagnetic interference, they maintain stability in motion-critical communication systems.<\/p>\n\n<\/div>\n\n<\/div>\n\n\n\n<div class=\"alignwide two-columns two-columns--vertical-align-top\" >\n\t\n\n<div class=\"two-columns__column\">\n\t\n\n<p class=\"has-large-font-size wp-block-paragraph\"><strong>Thermal and Environmental Endurance&nbsp;<\/strong><\/p>\n\n\n\n<p class=\"wp-block-paragraph\">Extreme conditions demand motion systems that perform consistently, from desert heat to high-altitude cold. Our components are engineered for wide temperature ranges and sealed to resist dust, moisture, and other contaminants. Thermal optimization ensures consistent torque output and signal integrity, delivering dependable operation in airborne and ground-station environments alike.&nbsp;<\/p>\n\n<\/div>\n\n\n\n<div class=\"two-columns__column\">\n\t\n\n<h3 class=\"wp-block-heading\" id=\"h-certified-performance-for-aerospace-standards\"><strong>Certified Performance for Aerospace Standards<\/strong><\/h3>\n\n\n\n<p class=\"wp-block-paragraph\">Our technologies adhere to the industry\u2019s most rigorous aerospace and communication standards, including ISO 14971 and IEC 60601 compliance. From redundant power architectures to EMI-resistant packaging, every product is engineered to deliver mission-ready reliability and meet long-duration endurance requirements.<\/p>\n\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull pattern-challenges-section has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-group pattern-challenges-section__grid is-horizontal is-content-justification-space-between is-nowrap is-layout-flex wp-container-core-group-is-layout-c8aade47 wp-block-group-is-layout-flex\">\n<div class=\"wp-block-group pattern-challenges-section__grid-content is-layout-flow wp-block-group-is-layout-flow\">\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-challenges-in-uav-aerospace-amp-satcom-systems\"><br>Challenges in <mark class=\"has-inline-color has-primary-color\">UAV, Aerospace &amp; Satcom Systems<\/mark><\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">Modern UAV and SATCOM systems operate under increasing expectations: lighter designs, longer flight times, faster data transmission, and greater positional accuracy; all within shrinking form factors. Engineers must integrate high-performance motion control in compact assemblies that can endure vibration, thermal stress, and unpredictable operating environments. As the industry pushes toward more autonomous, connected, and data-intensive missions, the challenge is building motion systems that balance agility with absolute reliability across every axis of performance.&nbsp;<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-group pattern-challenges-section__grid-sidebar is-layout-flow wp-block-group-is-layout-flow\">\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-typical-applications\"><br>Typical Applications\t\t<\/h2>\n\n\n\n<ul class=\"wp-block-list is-style-slash-bullet\">\n<li>Unmanned Aerial Vehicles (UAVs \/ Drones)<\/li>\n\n\n\n<li>Gimbal and Payload Stabilization Systems<\/li>\n\n\n\n<li>Ground and Airborne SATCOM Antennas<\/li>\n\n\n\n<li>Satellite Tracking and Pointing Systems<\/li>\n\n\n\n<li>Electro-Optical \/ Infrared (EO\/IR) Imaging Platforms<\/li>\n<\/ul>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"recommended-solutions\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-recommended-solutions\">Recommended solutions<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family wp-block-paragraph\">Novanta\u2019s proven solutions have been purposely designed with specific applications in mind. Find a selection of our recommended solutions below.<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\"><div class=\"latest-articles-2 latest-articles--card-type-article wp-block-one-novanta-latest-articles\" data-show-load-more-button=\"false\">\n\t\n<div class=\"grid alignwide grid--cols-4\" >\n\t\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/EVEREST-S-NET-isometric-sized.png?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/EVEREST-S-NET-isometric-sized.png?resize=840%2C840&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/EVEREST-S-NET-isometric-sized.png?resize=1200%2C1200&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/EVEREST-S-NET-isometric-sized.png?resize=1680%2C1680&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/EVEREST-S-NET-isometric-sized.png?resize=1920%2C1920&amp;quality=85&amp;strip=all 1920w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\t\t\t<div class=\"article-card__category has-tiny-font-size has-primary-blue-color\">\n\t\t\t\tServo Drives\t\t\t<\/div>\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/product\/everest-safe\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\tEverest Safe\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/incoder-core.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"An image of incoder core\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/incoder-core.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/incoder-core.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\t\t\t<div class=\"article-card__category has-tiny-font-size has-primary-blue-color\">\n\t\t\t\tInductive Encoders\t\t\t<\/div>\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/product\/incoder-core-inductive-angle-encoder\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\tIncOder\u2122 CORE Inductive Angle Encoder\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"864\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/omni-plus.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"An image of an Omni Plus frameless motor on a white background\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/omni-plus.jpg?quality=85&amp;strip=all 1166w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/omni-plus.jpg?resize=840%2C864&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\t\t\t<div class=\"article-card__category has-tiny-font-size has-primary-blue-color\">\n\t\t\t\tFrameless Motors\t\t\t<\/div>\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/product\/omni-series-frameless-motor-2\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\tOmni+ Series Frameless Motor\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/9105-ECAT-Axia80-M50.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"A force torque sensor with a black band\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/9105-ECAT-Axia80-M50.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/9105-ECAT-Axia80-M50.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\t\t\t<div class=\"article-card__category has-tiny-font-size has-primary-blue-color\">\n\t\t\t\tForce-Torque Sensors\t\t\t<\/div>\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/product\/axia80-force-torque-sensor-kit\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\tAxia80 Force\/Torque Sensor Kit\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/div>\n\n<div style=\"display:none;\" class=\"button-load-more-wrapper button-load-more-wrapper--hidden\" data-page=\"2\" data-query=\"{&quot;post_type&quot;:&quot;product&quot;,&quot;post_status&quot;:&quot;publish&quot;,&quot;posts_per_page&quot;:-1,&quot;post__in&quot;:[8593,8587,8805,8879],&quot;orderby&quot;:&quot;post__in&quot;,&quot;heading_level&quot;:&quot;h3&quot;,&quot;block_template&quot;:&quot;article&quot;,&quot;card_options&quot;:{&quot;category_color&quot;:&quot;primary-blue&quot;},&quot;term_id&quot;:0,&quot;selected_tax&quot;:&quot;product_cat&quot;}\" data-query-bkp=\"{&quot;post_type&quot;:&quot;product&quot;,&quot;post_status&quot;:&quot;publish&quot;,&quot;posts_per_page&quot;:-1,&quot;post__in&quot;:[8593,8587,8805,8879],&quot;orderby&quot;:&quot;post__in&quot;,&quot;heading_level&quot;:&quot;h3&quot;,&quot;block_template&quot;:&quot;article&quot;,&quot;card_options&quot;:{&quot;category_color&quot;:&quot;primary-blue&quot;},&quot;term_id&quot;:0,&quot;selected_tax&quot;:&quot;product_cat&quot;}\" data-source=\"https:\/\/novanta.com\/robotics-automation\/wp-json\/one-novanta\/v1\/latest-articles\" data-nonce=\"64c0eab63b\" data-target=\".latest-articles-2 .grid\" data-found-posts=\"4\" data-number-of-posts-to-load=\"4\">\n\t<button class=\"button-load-more\" aria-label=\"Load more results\" tabindex=\"0\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"64\" height=\"61\" viewBox=\"0 0 64 61\" fill=\"none\"><path stroke=\"currentColor\" d=\"M63 30.5c0 16.553-13.864 30-31 30S1 47.053 1 30.5 14.864.5 32 .5s31 13.447 31 30ZM32 19v21.931M43.105 30H20.5\"\/><\/svg>\n\t\t\t<span class=\"button-load-more-text\">Load more<\/span>\n\t\t\t<span  class=\"button-load-more-text--loading\">Loading&#8230;<\/span>\n\t<\/button>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-media-text-cover media-text-cover alignwide media-text-cover--content-align-right\" >\n\n\t<figure class=\"media-text-cover__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1680\" height=\"710\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-3851.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-3851.png?quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-3851.png?resize=320%2C135&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-3851.png?resize=400%2C169&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-3851.png?resize=840%2C355&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-3851.png?resize=1200%2C507&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 1680px) 100vw, 1680px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"media-text-cover__content has-medium-font-size has-heading-font-family\">\n\t\t\t\n\t\t\t<h2 class=\"media-text-cover__heading has-xxx-large-font-size\">\n\t\t\t\tTalk to an Application Engineer\t\t\t<\/h2>\n\n\t\t\t<p>Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/robotics-automation\/contact-us\/\">Reach out<\/a><\/div>\n<\/div>\n\n\t\t<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>Novanta delivers the high-accuracy positioning and pointing solutions essential for next-generation satellite communications. Our ruggedized motors and encoders ensure stable, high-throughput connectivity for mobile terminals even in extreme environments. <\/p>\n","protected":false},"author":334,"featured_media":7024,"menu_order":0,"template":"","meta":{"_acf_changed":false,"card_thumbnail_id":0},"novanta_application_categories":[],"class_list":["post-7023","novanta_application","type-novanta_application","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Satcom - Robotics &amp; Automation<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/robotics-automation\/application\/satcom\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Satcom\" \/>\n<meta property=\"og:description\" content=\"Novanta delivers the high-accuracy positioning and pointing solutions essential for next-generation satellite communications. Our ruggedized motors and encoders ensure stable, high-throughput connectivity for mobile terminals even in extreme environments.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/robotics-automation\/application\/satcom\/\" \/>\n<meta property=\"og:site_name\" content=\"Robotics &amp; Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-05-11T21:18:37+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-4.png?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/png\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"1 minute\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/application\\\/satcom\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/application\\\/satcom\\\/\",\"name\":\"Satcom - Robotics &amp; Automation\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/application\\\/satcom\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/application\\\/satcom\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/Featured-Banner-Block-4.png\",\"datePublished\":\"2026-03-08T11:05:48+00:00\",\"dateModified\":\"2026-05-11T21:18:37+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/application\\\/satcom\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/application\\\/satcom\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/application\\\/satcom\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/Featured-Banner-Block-4.png\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/Featured-Banner-Block-4.png\",\"width\":1920,\"height\":920},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/application\\\/satcom\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Satcom\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\",\"name\":\"Robotics & Automation\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Satcom - Robotics &amp; Automation","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/robotics-automation\/application\/satcom\/","og_locale":"en_US","og_type":"article","og_title":"Satcom","og_description":"Novanta delivers the high-accuracy positioning and pointing solutions essential for next-generation satellite communications. Our ruggedized motors and encoders ensure stable, high-throughput connectivity for mobile terminals even in extreme environments.","og_url":"https:\/\/novanta.com\/robotics-automation\/application\/satcom\/","og_site_name":"Robotics &amp; Automation","article_modified_time":"2026-05-11T21:18:37+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-4.png?resize=1200,675","type":"image\/png"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"1 minute"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/robotics-automation\/application\/satcom\/","url":"https:\/\/novanta.com\/robotics-automation\/application\/satcom\/","name":"Satcom - Robotics &amp; Automation","isPartOf":{"@id":"https:\/\/novanta.com\/robotics-automation\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/robotics-automation\/application\/satcom\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/robotics-automation\/application\/satcom\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-4.png","datePublished":"2026-03-08T11:05:48+00:00","dateModified":"2026-05-11T21:18:37+00:00","breadcrumb":{"@id":"https:\/\/novanta.com\/robotics-automation\/application\/satcom\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/robotics-automation\/application\/satcom\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/robotics-automation\/application\/satcom\/#primaryimage","url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-4.png","contentUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-4.png","width":1920,"height":920},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/robotics-automation\/application\/satcom\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/robotics-automation\/"},{"@type":"ListItem","position":2,"name":"Satcom"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/robotics-automation\/#website","url":"https:\/\/novanta.com\/robotics-automation\/","name":"Robotics & Automation","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/robotics-automation\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_application\/7023","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_application"}],"about":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/types\/novanta_application"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/users\/334"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media\/7024"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media?parent=7023"}],"wp:term":[{"taxonomy":"novanta_application_categories","embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_application_categories?post=7023"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}