{"id":7026,"date":"2026-03-08T11:14:11","date_gmt":"2026-03-08T11:14:11","guid":{"rendered":""},"modified":"2026-10-13T16:12:13","modified_gmt":"2026-10-13T16:12:13","slug":"field-robotics","status":"publish","type":"novanta_application","link":"https:\/\/novanta.com\/robotics-automation\/application\/field-robotics\/","title":{"rendered":"Field Robotics"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--large has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"805\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-5.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-5.png?quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-5.png?resize=320%2C153&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-5.png?resize=400%2C192&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-5.png?resize=840%2C403&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-5.png?resize=1200%2C575&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-5.png?resize=1680%2C805&amp;quality=85&amp;strip=all 1680w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-middle\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #004686\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tROBOTICS &amp; AUTOMATION\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tField &amp; Outdoor Robotics\t\t<\/h1>\n\n\t\t<p>Built for Precision. Designed for Productivity.\u00a0<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull large-text-block is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<p class=\"large-text-block__text has-heading-font-family has-xx-large-font-size wp-block-paragraph\" style=\"font-style:normal;font-weight:600\">Enabling autonomous operation in agriculture, construction, and environmental robotics. Our durable, sealed components deliver reliable performance where dust, vibration, and weather challenge conventional automation.<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignfull\">\n<novanta-image-viewer-2d class=\"novanta-image-hotspot-block is-style-default wp-block-one-novanta-image-hotspots novanta-hotspots\" id=\"image-viewer-6ae287e7326db\">\n\t<div class=\"novanta-hotspot__viewer-wrapper\">\n\t\t<div class=\"novanta-hotspot__image-container\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1918\" height=\"1144\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-4085-2.png?quality=85&amp;strip=all&amp;w=1918\" class=\"attachment-design-2xl size-design-2xl\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-4085-2.png?quality=85&amp;strip=all 1918w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-4085-2.png?resize=320%2C191&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-4085-2.png?resize=400%2C239&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-4085-2.png?resize=840%2C501&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-4085-2.png?resize=1200%2C716&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-4085-2.png?resize=1680%2C1002&amp;quality=85&amp;strip=all 1680w\" sizes=\"auto, (max-width: 1918px) 100vw, 1918px\" \/>\n\t\t\t\t\t<\/div>\n\n\t\t<!-- SVG overlay for connector lines -->\n\t\t<svg class=\"novanta-hotspot__connector-overlay\" aria-hidden=\"true\">\n\t\t\t<!-- Connector paths and circles will be dynamically added by JavaScript -->\n\t\t<\/svg>\n\t<\/div>\n\n\t<!-- Info window (hotspot details) -->\n\t<div class=\"novanta-hotspot__info-window\" id=\"image-viewer-6ae287e7326db-info-window\" role=\"dialog\" aria-modal=\"true\" aria-labelledby=\"image-viewer-6ae287e7326db-info-title\">\n\t\t<button class=\"novanta-hotspot__close-button\" aria-label=\"Close\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"24\" height=\"24\" viewBox=\"0 0 24 24\" fill=\"none\" stroke=\"currentColor\" stroke-width=\"2\" stroke-linecap=\"round\" stroke-linejoin=\"round\" aria-hidden=\"true\">\n\t\t\t\t<path d=\"M18 6L6 18M6 6l12 12\"\/>\n\t\t\t<\/svg>\n\t\t<\/button>\n\t\t<div class=\"novanta-hotspot__info-window-content\"><\/div>\n\t<\/div>\n\n\t\n\t<\/novanta-image-viewer-2d>\n\n\n\n<div class=\"alignfull has-background-color pattern-dark-background-content-section has-foreground-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 id=\"h-field-amp-outdoor-robotics-technology\" class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\">Field &#038; Outdoor Robotics <mark class=\"has-inline-color has-primary-green-color\">Technology<\/mark><\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<hr class=\"wp-block-separator has-text-color has-background-color has-alpha-channel-opacity has-background-background-color has-background\" \/>\n\n\n\n<div class=\"alignwide two-columns two-columns--vertical-align-top\" >\n\t\n\n<div class=\"two-columns__column\">\n\t\n\n<p class=\"has-large-font-size wp-block-paragraph\"><strong>Compact integration &#038; form factor<\/strong><\/p>\n\n\n\n<p class=\"wp-block-paragraph\">Reducing the size of any electronic motion application is only possible if the component\u2019s designs are compact. Servo drives are key to be optimized for reducing space and adapting to the specific form-factor of the final application. With the buried-via multi-layer technology it is common to find 16 or even 32 stacked layer designs embedded in a nail-size servo drive. This high level of compactness and integration allows the multi-axis robots to be modular, more efficient, and minimize wiring.<\/p>\n\n<\/div>\n\n\n\n<div class=\"two-columns__column\">\n\t\n\n<h3 id=\"h-ultra-low-latency\" class=\"wp-block-heading\"><strong>Ultra-Low Latency<\/strong><\/h3>\n\n\n\n<p class=\"wp-block-paragraph\">Ingenia\u2019s drives allow for system latencies of down to 1 EtherCAT cycle. Such a feature is mandatory for highly responsive systems where motion commands must be executed instantly, minimizing lag, and maximizing safety and efficiency.<\/p>\n\n<\/div>\n\n<\/div>\n\n\n\n<div class=\"alignwide two-columns two-columns--vertical-align-top\" >\n\t\n\n<div class=\"two-columns__column\">\n\t\n\n<p class=\"has-large-font-size wp-block-paragraph\"><strong>Minimum Standby Power Consumption<\/strong><\/p>\n\n\n\n<p class=\"wp-block-paragraph\">Minimum standby power consumption ensures that the servo drives use as little energy as possible when idling. Most importantly, however, low standby power consumption ensures that the overall temperature of the system stays low, especially in applications where people or delicate objects are involved, as it won\u2019t lead to any damage. Ingenia\u2019s drives have an optimized standby power consumption down to 1.2 W per axis while keeping the efficiency up to 99%.<\/p>\n\n<\/div>\n\n\n\n<div class=\"two-columns__column\">\n\t\n\n<h3 id=\"h-sto-sil3-ple-functional-safety\" class=\"wp-block-heading\"><strong>STO SIL3 PLE \u2013 Functional Safety<\/strong><\/h3>\n\n\n\n<p class=\"wp-block-paragraph\">All our products feature certified STO SIL3 PLE Functional Safety, providing any application with a function to set motors in a state where no torque is produced. This allows for safe applications for the electronics and, most importantly, for any person who may be around the final motion control application.<\/p>\n\n<\/div>\n\n<\/div>\n\n\n\n<div class=\"alignwide two-columns two-columns--vertical-align-top\" >\n\t\n\n<div class=\"two-columns__column\">\n\t\n\n<p class=\"has-large-font-size wp-block-paragraph\"><strong>Lightweight<\/strong><\/p>\n\n\n\n<p class=\"wp-block-paragraph\">In applications where weight is crucial, a lightweight servo drive is one of the first, most important requirements. We make sure to minimize the components assembled in our products to decrease their weight to the absolute minimum while still satisfying our customer\u2019s needs and application requirements while maintaining the best performance in the market.<\/p>\n\n<\/div>\n\n\n\n<div class=\"two-columns__column\">\n\t\n\n<h3 id=\"h-medical-standards\" class=\"wp-block-heading\"><strong>Medical Standards<\/strong><\/h3>\n\n\n\n<p class=\"wp-block-paragraph\">Experience designing servo drives according to electrical medical equipment standards such as:<\/p>\n\n\n\n<ul class=\"wp-block-list\">\n<li>IEC 60601 standard provides general requirements for basic safety and essential performance.<\/li>\n\n\n\n<li>ISO 15858 standard describes the minimum specifications on UVC safety for products, and equipment utilizing UVC lamp fixtures.<\/li>\n\n\n\n<li>ISO 14971.<\/li>\n<\/ul>\n\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull pattern-challenges-section has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-group pattern-challenges-section__grid is-horizontal is-content-justification-space-between is-nowrap is-layout-flex wp-container-core-group-is-layout-c8aade47 wp-block-group-is-layout-flex\">\n<div class=\"wp-block-group pattern-challenges-section__grid-content is-layout-flow wp-block-group-is-layout-flow\">\n<h2 id=\"h-challenges-in-field-and-outdoor-robotics\" class=\"wp-block-heading has-xx-large-font-size\"><br>Challenges in <mark class=\"has-inline-color has-primary-color\">Field and Outdoor Robotics<\/mark><\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">Designing wearable machines that conform to the human body is challenging. Exoskeleton devices need to be small, light, compact, and reliable, delivering a trusted, comfortable, wearable solution.<\/p>\n\n\n\n<p class=\"wp-block-paragraph\">Types of exoskeletons:<\/p>\n\n\n\n<ul class=\"wp-block-list\">\n<li>Biomedical exoskeletons<\/li>\n\n\n\n<li>Industrial exoskeletons<\/li>\n\n\n\n<li>Military exoskeletons<\/li>\n<\/ul>\n\n\n\n<p class=\"wp-block-paragraph\">Biomedical exoskeletons are designed for rehabilitation or motion assistance purposes. These help people who experience constant, or temporary, partial immobility. Industrial exoskeletons are made to assist workers that perform physical activities of prolonged duration or highly redundant tasks, such as working on a manufacturing assembly line.<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-group pattern-challenges-section__grid-sidebar is-layout-flow wp-block-group-is-layout-flow\">\n<h2 id=\"h-typical-applications\" class=\"wp-block-heading has-xx-large-font-size\"><br>Typical Applications\t\t<\/h2>\n\n\n\n<ul class=\"wp-block-list is-style-slash-bullet\">\n<li>Full-body exoskeletons<\/li>\n\n\n\n<li>Mobility robotics<\/li>\n\n\n\n<li>Rehabilitation robotics<\/li>\n\n\n\n<li>Hip exoskeleton<\/li>\n\n\n\n<li>Limb exoskeleton<\/li>\n<\/ul>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-right\" >\n\t\n<div class=\"featured-content__media\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"460\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-9-2.png?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-9-2.png?quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-9-2.png?resize=320%2C175&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-9-2.png?resize=400%2C219&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/><\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 id=\"h-testimonial-dok-ing\" class=\"wp-block-heading has-xx-large-font-size\">Testimonial DOK-ING<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">Our partner, DOK-ING, is pioneering robotic solutions that operate where humans can\u2019t, desfigmigning advanced unmanned vehicles built for extreme and hazardous enviorments. By integrating Novanta\u2019s Inductive Encoder technologies, DOK-ING achieves the precise movement, durability and reliability needed for mission critical tasks. Proving that innovation and safety can move forward together<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-5dff3d62 wp-block-buttons-is-layout-flex\">\n\n\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/robotics-automation\/product-category\/inductive-sensors\/\">Explore our Inductive Encoder Solutions<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 id=\"h-recommended-solutions\" class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\">Recommended solutions<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family wp-block-paragraph\">Novanta\u2019s proven solutions have been purposely designed with specific applications in mind. Fins a selection of our recommended solutions below.<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\"><div class=\"latest-articles-3 latest-articles--card-type-article wp-block-one-novanta-latest-articles\" data-show-load-more-button=\"false\">\n\t\n<div class=\"grid alignwide grid--cols-4\" >\n\t\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/EVEREST-S-NET-isometric-sized.png?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/EVEREST-S-NET-isometric-sized.png?resize=840%2C840&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/EVEREST-S-NET-isometric-sized.png?resize=1200%2C1200&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/EVEREST-S-NET-isometric-sized.png?resize=1680%2C1680&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/EVEREST-S-NET-isometric-sized.png?resize=1920%2C1920&amp;quality=85&amp;strip=all 1920w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\t\t\t<div class=\"article-card__category has-tiny-font-size has-primary-blue-color\">\n\t\t\t\tServo Drives\t\t\t<\/div>\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/product\/everest-safe\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\tEverest Safe\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/incoder-core.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"An image of incoder core\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/incoder-core.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/incoder-core.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\t\t\t<div class=\"article-card__category has-tiny-font-size has-primary-blue-color\">\n\t\t\t\tInductive Encoders\t\t\t<\/div>\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/product\/incoder-core-inductive-angle-encoder\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\tIncOder\u2122 CORE Inductive Angle Encoder\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"864\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/omni-plus.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"An image of an Omni Plus frameless motor on a white background\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/omni-plus.jpg?quality=85&amp;strip=all 1166w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/omni-plus.jpg?resize=840%2C864&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\t\t\t<div class=\"article-card__category has-tiny-font-size has-primary-blue-color\">\n\t\t\t\tFrameless Motors\t\t\t<\/div>\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/product\/omni-series-frameless-motor-2\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\tOmni+ Series Frameless Motor\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/9105-ECAT-AXIA90-M50.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"A force torque sensor with built-in bolt pattern\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/9105-ECAT-AXIA90-M50.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/9105-ECAT-AXIA90-M50.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\t\t\t<div class=\"article-card__category has-tiny-font-size has-primary-blue-color\">\n\t\t\t\tForce-Torque Sensors\t\t\t<\/div>\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/product\/axia90-force-torque-sensor-kit\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\tAxia90 Force\/Torque Sensor Kit\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/div>\n\n<div style=\"display:none;\" class=\"button-load-more-wrapper button-load-more-wrapper--hidden\" data-page=\"2\" data-query=\"{&quot;post_type&quot;:&quot;product&quot;,&quot;post_status&quot;:&quot;publish&quot;,&quot;posts_per_page&quot;:-1,&quot;post__in&quot;:[8593,8587,8805,8882],&quot;orderby&quot;:&quot;post__in&quot;,&quot;heading_level&quot;:&quot;h3&quot;,&quot;block_template&quot;:&quot;article&quot;,&quot;card_options&quot;:{&quot;category_color&quot;:&quot;primary-blue&quot;},&quot;term_id&quot;:0,&quot;selected_tax&quot;:&quot;product_cat&quot;}\" data-query-bkp=\"{&quot;post_type&quot;:&quot;product&quot;,&quot;post_status&quot;:&quot;publish&quot;,&quot;posts_per_page&quot;:-1,&quot;post__in&quot;:[8593,8587,8805,8882],&quot;orderby&quot;:&quot;post__in&quot;,&quot;heading_level&quot;:&quot;h3&quot;,&quot;block_template&quot;:&quot;article&quot;,&quot;card_options&quot;:{&quot;category_color&quot;:&quot;primary-blue&quot;},&quot;term_id&quot;:0,&quot;selected_tax&quot;:&quot;product_cat&quot;}\" data-source=\"https:\/\/novanta.com\/robotics-automation\/wp-json\/one-novanta\/v1\/latest-articles\" data-nonce=\"5250d83318\" data-target=\".latest-articles-3 .grid\" data-found-posts=\"4\" data-number-of-posts-to-load=\"4\">\n\t<button class=\"button-load-more\" aria-label=\"Load more results\" tabindex=\"0\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"64\" height=\"61\" viewBox=\"0 0 64 61\" fill=\"none\"><path stroke=\"currentColor\" d=\"M63 30.5c0 16.553-13.864 30-31 30S1 47.053 1 30.5 14.864.5 32 .5s31 13.447 31 30ZM32 19v21.931M43.105 30H20.5\"\/><\/svg>\n\t\t\t<span class=\"button-load-more-text\">Load more<\/span>\n\t\t\t<span  class=\"button-load-more-text--loading\">Loading&#8230;<\/span>\n\t<\/button>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-media-text-cover media-text-cover alignwide media-text-cover--content-align-right\" >\n\n\t<figure class=\"media-text-cover__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1680\" height=\"710\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-3851.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-3851.png?quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-3851.png?resize=320%2C135&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-3851.png?resize=400%2C169&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-3851.png?resize=840%2C355&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-3851.png?resize=1200%2C507&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 1680px) 100vw, 1680px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"media-text-cover__content has-medium-font-size has-heading-font-family\">\n\t\t\t\n\t\t\t<h2 class=\"media-text-cover__heading has-xxx-large-font-size\">\n\t\t\t\tTalk to an Expert\t\t\t<\/h2>\n\n\t\t\t<p>Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today.<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/robotics-automation\/contact-us\/\">Reach out<\/a><\/div>\n<\/div>\n\n\t\t<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>Novanta empowers field robotics to operate in the most unstructured and extreme environments. Our ruggedized motion and sensing technologies ensure reliable performance for autonomous systems in agriculture, construction, and infrastructure inspection.<\/p>\n","protected":false},"author":334,"featured_media":7027,"menu_order":0,"template":"","meta":{"_acf_changed":false,"card_thumbnail_id":0},"novanta_application_categories":[],"class_list":["post-7026","novanta_application","type-novanta_application","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Field Robotics - Robotics &amp; Automation<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/robotics-automation\/application\/field-robotics\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Field Robotics\" \/>\n<meta property=\"og:description\" content=\"Novanta empowers field robotics to operate in the most unstructured and extreme environments. Our ruggedized motion and sensing technologies ensure reliable performance for autonomous systems in agriculture, construction, and infrastructure inspection.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/robotics-automation\/application\/field-robotics\/\" \/>\n<meta property=\"og:site_name\" content=\"Robotics &amp; Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-10-13T16:12:13+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-5.png?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/png\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"3 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/application\\\/field-robotics\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/application\\\/field-robotics\\\/\",\"name\":\"Field Robotics - Robotics &amp; Automation\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/application\\\/field-robotics\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/application\\\/field-robotics\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/Featured-Banner-Block-5.png\",\"datePublished\":\"2026-03-08T11:14:11+00:00\",\"dateModified\":\"2026-10-13T16:12:13+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/application\\\/field-robotics\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/application\\\/field-robotics\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/application\\\/field-robotics\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/Featured-Banner-Block-5.png\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/Featured-Banner-Block-5.png\",\"width\":1920,\"height\":920},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/application\\\/field-robotics\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Field Robotics\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\",\"name\":\"Robotics & Automation\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Field Robotics - Robotics &amp; Automation","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/robotics-automation\/application\/field-robotics\/","og_locale":"en_US","og_type":"article","og_title":"Field Robotics","og_description":"Novanta empowers field robotics to operate in the most unstructured and extreme environments. Our ruggedized motion and sensing technologies ensure reliable performance for autonomous systems in agriculture, construction, and infrastructure inspection.","og_url":"https:\/\/novanta.com\/robotics-automation\/application\/field-robotics\/","og_site_name":"Robotics &amp; Automation","article_modified_time":"2026-10-13T16:12:13+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-5.png?resize=1200,675","type":"image\/png"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"3 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/robotics-automation\/application\/field-robotics\/","url":"https:\/\/novanta.com\/robotics-automation\/application\/field-robotics\/","name":"Field Robotics - Robotics &amp; Automation","isPartOf":{"@id":"https:\/\/novanta.com\/robotics-automation\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/robotics-automation\/application\/field-robotics\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/robotics-automation\/application\/field-robotics\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-5.png","datePublished":"2026-03-08T11:14:11+00:00","dateModified":"2026-10-13T16:12:13+00:00","breadcrumb":{"@id":"https:\/\/novanta.com\/robotics-automation\/application\/field-robotics\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/robotics-automation\/application\/field-robotics\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/robotics-automation\/application\/field-robotics\/#primaryimage","url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-5.png","contentUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-5.png","width":1920,"height":920},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/robotics-automation\/application\/field-robotics\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/robotics-automation\/"},{"@type":"ListItem","position":2,"name":"Field Robotics"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/robotics-automation\/#website","url":"https:\/\/novanta.com\/robotics-automation\/","name":"Robotics & Automation","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/robotics-automation\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_application\/7026","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_application"}],"about":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/types\/novanta_application"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/users\/334"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media\/7027"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media?parent=7026"}],"wp:term":[{"taxonomy":"novanta_application_categories","embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_application_categories?post=7026"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}