{"id":7030,"date":"2026-03-08T11:19:15","date_gmt":"2026-03-08T11:19:15","guid":{"rendered":"https:\/\/novanta.com\/robotics-automation\/?post_type=novanta_application&#038;p=7030"},"modified":"2026-04-28T23:19:17","modified_gmt":"2026-04-28T23:19:17","slug":"automotive","status":"publish","type":"novanta_application","link":"https:\/\/novanta.com\/robotics-automation\/application\/automotive\/","title":{"rendered":"Automotive"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--large has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"805\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-6.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-6.png?quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-6.png?resize=320%2C153&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-6.png?resize=400%2C192&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-6.png?resize=840%2C403&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-6.png?resize=1200%2C575&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-6.png?resize=1680%2C805&amp;quality=85&amp;strip=all 1680w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-middle\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #004686\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tROBOTICS &amp; AUTOMATION\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tAutomotive &amp; Industrial Production\t\t<\/h1>\n\n\t\t<p>Built for Precision. Designed for Productivity.\u00a0<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--1\"><a class=\"wp-block-button__link wp-element-button\">Read more<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"#recommended-solutions\">Recommended products<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull large-text-block is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<p class=\"large-text-block__text has-heading-font-family has-xx-large-font-size wp-block-paragraph\" style=\"font-style:normal;font-weight:600\">Supporting flexible manufacturing, inspection, and assembly. Novanta technologies drive productivity, precision, and uptime across automotive and general-industry automation systems.<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignfull\">\n<novanta-image-viewer-2d class=\"novanta-image-hotspot-block is-style-default wp-block-one-novanta-image-hotspots novanta-hotspots\" id=\"image-viewer-6aa6cba996746\">\n\t<div class=\"novanta-hotspot__viewer-wrapper\">\n\t\t<div class=\"novanta-hotspot__image-container\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1918\" height=\"1144\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-4085-3.png?quality=85&amp;strip=all&amp;w=1918\" class=\"attachment-design-2xl size-design-2xl\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-4085-3.png?quality=85&amp;strip=all 1918w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-4085-3.png?resize=320%2C191&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-4085-3.png?resize=400%2C239&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-4085-3.png?resize=840%2C501&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-4085-3.png?resize=1200%2C716&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-4085-3.png?resize=1680%2C1002&amp;quality=85&amp;strip=all 1680w\" sizes=\"auto, (max-width: 1918px) 100vw, 1918px\" \/>\n\t\t\t\t\t<\/div>\n\n\t\t<!-- SVG overlay for connector lines -->\n\t\t<svg class=\"novanta-hotspot__connector-overlay\" aria-hidden=\"true\">\n\t\t\t<!-- Connector paths and circles will be dynamically added by JavaScript -->\n\t\t<\/svg>\n\t<\/div>\n\n\t<!-- Info window (hotspot details) -->\n\t<div class=\"novanta-hotspot__info-window\" id=\"image-viewer-6aa6cba996746-info-window\" role=\"dialog\" aria-modal=\"true\" aria-labelledby=\"image-viewer-6aa6cba996746-info-title\">\n\t\t<button class=\"novanta-hotspot__close-button\" aria-label=\"Close\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"24\" height=\"24\" viewBox=\"0 0 24 24\" fill=\"none\" stroke=\"currentColor\" stroke-width=\"2\" stroke-linecap=\"round\" stroke-linejoin=\"round\" aria-hidden=\"true\">\n\t\t\t\t<path d=\"M18 6L6 18M6 6l12 12\"\/>\n\t\t\t<\/svg>\n\t\t<\/button>\n\t\t<div class=\"novanta-hotspot__info-window-content\"><\/div>\n\t<\/div>\n\n\t\n\t<\/novanta-image-viewer-2d>\n\n\n\n<div class=\"alignfull has-background-color pattern-dark-background-content-section has-foreground-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-automotive-amp-industrial-production-technology\">Automotive &amp; Industrial Production <mark class=\"has-inline-color has-primary-green-color\">Technology<\/mark><\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<hr class=\"wp-block-separator has-text-color has-background-color has-alpha-channel-opacity has-background-background-color has-background\"\/>\n\n\n\n<div class=\"alignwide two-columns two-columns--vertical-align-top\" >\n\t\n\n<div class=\"two-columns__column\">\n\t\n\n<p class=\"has-large-font-size wp-block-paragraph\"><strong>Reliable Motion for Demanding Environments&nbsp;<\/strong><\/p>\n\n\n\n<p class=\"wp-block-paragraph\">Industrial systems operate around the clock, and our motion solutions are built to keep up. With rugged construction, high torque density, and long bearing life, our motors and force\/torque sensors maintain consistent performance in harsh or continuous-use conditions. From assembly lines to robotic arms, our technology delivers smooth motion and dependable uptime.&nbsp;<\/p>\n\n<\/div>\n\n\n\n<div class=\"two-columns__column\">\n\t\n\n<h3 class=\"wp-block-heading\" id=\"h-seamless-system-compatibility-nbsp\"><strong>Seamless System Compatibility&nbsp;<\/strong><\/h3>\n\n\n\n<p class=\"wp-block-paragraph\">Downtime is costly, and integration challenges can slow production. Our motion technologies are designed for plug-and-play compatibility across a wide range of automation architectures. With standardized interfaces and modular configurations, OEMs can design and deploy systems faster, without compromising precision or reliability.&nbsp;<\/p>\n\n<\/div>\n\n<\/div>\n\n\n\n<div class=\"alignwide two-columns two-columns--vertical-align-top\" >\n\t\n\n<div class=\"two-columns__column\">\n\t\n\n<p class=\"has-large-font-size wp-block-paragraph\"><strong>High-Precision Feedback for Quality Control&nbsp;<\/strong><\/p>\n\n\n\n<p class=\"wp-block-paragraph\">Consistency is everything in automated production. Our high-resolution encoders provide the precise positional feedback needed for inspection, sorting, and process control. With exceptional accuracy and durability, they help manufacturers achieve repeatable results, tighter tolerances, and improved product quality with every cycle.&nbsp;<\/p>\n\n<\/div>\n\n\n\n<div class=\"two-columns__column\">\n\t\n\n<h3 class=\"wp-block-heading\" id=\"h-safety-and-efficiency-through-smarter-motion-nbsp\"><strong>Safety and Efficiency Through Smarter Motion&nbsp;<\/strong><\/h3>\n\n\n\n<p class=\"wp-block-paragraph\">Built-in safety features such as Safe Torque Off (STO) and advanced diagnostics enable operators to monitor performance in real time and protect both equipment and personnel. Combined with energy-efficient designs, our motion systems help reduce power consumption and operational costs while maintaining the speed and precision modern manufacturing demands.&nbsp;<\/p>\n\n<\/div>\n\n<\/div>\n\n\n\n<div class=\"alignwide two-columns two-columns--vertical-align-top\" >\n\t\n\n<div class=\"two-columns__column\">\n\t\n\n<p class=\"has-large-font-size wp-block-paragraph\"><strong>Compact Integration for Modern Machine Design&nbsp;<\/strong><\/p>\n\n\n\n<p class=\"wp-block-paragraph\">Today\u2019s industrial equipment must do more in less space. Our compact motors and integrated motion modules simplify system design while maximizing power density. These space-saving solutions reduce cabling, streamline installation, and free up room for other critical components, enabling faster assembly and easier scalability.&nbsp;<\/p>\n\n<\/div>\n\n\n\n<div class=\"two-columns__column\">\n\t\n\n<h3 class=\"wp-block-heading\" id=\"h-medical-standards\"><strong>Medical Standards<\/strong><\/h3>\n\n\n\n<p class=\"wp-block-paragraph\">Experience designing servo drives according to electrical medical equipment standards such as:<\/p>\n\n\n\n<ul class=\"wp-block-list\">\n<li>IEC 60601 standard provides general requirements for basic safety and essential performance.<\/li>\n\n\n\n<li>ISO 15858 standard describes the minimum specifications on UVC safety for products, and equipment utilizing UVC lamp fixtures.<\/li>\n\n\n\n<li>ISO 14971.<\/li>\n<\/ul>\n\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull pattern-challenges-section has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-group pattern-challenges-section__grid is-horizontal is-content-justification-space-between is-nowrap is-layout-flex wp-container-core-group-is-layout-c8aade47 wp-block-group-is-layout-flex\">\n<div class=\"wp-block-group pattern-challenges-section__grid-content is-layout-flow wp-block-group-is-layout-flow\">\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-challenges-in-automotive-amp-industrial-production\"><br>Challenges in <mark class=\"has-inline-color has-primary-color\">Automotive &amp; Industrial Production<\/mark><\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">As industries move toward digital transformation, automation systems are expected to deliver higher throughput, adaptive performance, and lower energy use, all within tighter design constraints. OEMs must balance precision with durability, flexibility with safety, and innovation with cost-efficiency. The challenge lies in creating motion architectures that can evolve with production demands while maintaining the reliability manufacturers depend on.&nbsp;<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-group pattern-challenges-section__grid-sidebar is-layout-flow wp-block-group-is-layout-flow\">\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-typical-applications\"><br>Typical Applications\t\t<\/h2>\n\n\n\n<ul class=\"wp-block-list is-style-slash-bullet\">\n<li>Assembly and Packaging Machinery<\/li>\n\n\n\n<li>Pick-and-Place and Inspection Systems<\/li>\n\n\n\n<li>Robotics and Cobots<\/li>\n\n\n\n<li>Printing, Labeling, and Converting Equipment<\/li>\n\n\n\n<li>Factory Automation and Process Control<\/li>\n<\/ul>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"recommended-solutions\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-recommended-solutions\">Recommended solutions<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family wp-block-paragraph\">Novanta\u2019s proven solutions have been purposely designed with specific applications in mind. Fins a selection of our recommended solutions below.<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\"><div class=\"latest-articles-2 latest-articles--card-type-article wp-block-one-novanta-latest-articles\" data-show-load-more-button=\"false\">\n\t\n<div class=\"grid alignwide grid--cols-4\" >\n\t\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"716\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/everest-safe.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/everest-safe.jpg?quality=85&amp;strip=all 1056w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/everest-safe.jpg?resize=840%2C716&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\t\t\t<div class=\"article-card__category has-tiny-font-size has-primary-blue-color\">\n\t\t\t\tServo Drives\t\t\t<\/div>\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/product\/everest-safe\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\tEverest Safe\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/incoder-core.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"An image of incoder core\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/incoder-core.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/incoder-core.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\t\t\t<div class=\"article-card__category has-tiny-font-size has-primary-blue-color\">\n\t\t\t\tInductive Encoders\t\t\t<\/div>\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/product\/incoder-core-inductive-angle-encoder\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\tIncOder\u2122 CORE Inductive Angle Encoder\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"864\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/omni-plus.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"An image of an Omni Plus frameless motor on a white background\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/omni-plus.jpg?quality=85&amp;strip=all 1166w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/omni-plus.jpg?resize=840%2C864&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\t\t\t<div class=\"article-card__category has-tiny-font-size has-primary-blue-color\">\n\t\t\t\tFrameless Motors\t\t\t<\/div>\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/product\/omni-series-frameless-motor-2\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\tOmni+ Series Frameless Motor\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n\n<div class=\"article-card image-zoom-in\">\n\n\t<figure class=\"article-card__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"840\" height=\"840\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/9105-ECAT-Axia80-M50.jpg?quality=85&amp;strip=all&amp;w=840\" class=\"one-novanta-default-image attachment-design-md size-design-md\" alt=\"A force torque sensor with a black band\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/9105-ECAT-Axia80-M50.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/9105-ECAT-Axia80-M50.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/>\t<\/figure>\n\n\t<div class=\"article-card__content\">\n\t\t\t\t\t<div class=\"article-card__category has-tiny-font-size has-primary-blue-color\">\n\t\t\t\tForce-Torque Sensors\t\t\t<\/div>\n\t\t\n\t\t<h3 class=\"article-card__heading\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/product\/axia80-force-torque-sensor-kit\/\" class=\"stretched-link article-card__link\">\n\t\t\t\n\t\t\t\tAxia80 Force\/Torque Sensor Kit\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\t<\/div>\n<\/div>\n<\/div>\n\n<div style=\"display:none;\" class=\"button-load-more-wrapper button-load-more-wrapper--hidden\" data-page=\"2\" data-query=\"{&quot;post_type&quot;:&quot;product&quot;,&quot;post_status&quot;:&quot;publish&quot;,&quot;posts_per_page&quot;:-1,&quot;post__in&quot;:[8593,8587,8805,8879],&quot;orderby&quot;:&quot;post__in&quot;,&quot;heading_level&quot;:&quot;h3&quot;,&quot;block_template&quot;:&quot;article&quot;,&quot;card_options&quot;:{&quot;category_color&quot;:&quot;primary-blue&quot;},&quot;term_id&quot;:0,&quot;selected_tax&quot;:&quot;product_cat&quot;}\" data-query-bkp=\"{&quot;post_type&quot;:&quot;product&quot;,&quot;post_status&quot;:&quot;publish&quot;,&quot;posts_per_page&quot;:-1,&quot;post__in&quot;:[8593,8587,8805,8879],&quot;orderby&quot;:&quot;post__in&quot;,&quot;heading_level&quot;:&quot;h3&quot;,&quot;block_template&quot;:&quot;article&quot;,&quot;card_options&quot;:{&quot;category_color&quot;:&quot;primary-blue&quot;},&quot;term_id&quot;:0,&quot;selected_tax&quot;:&quot;product_cat&quot;}\" data-source=\"https:\/\/novanta.com\/robotics-automation\/wp-json\/one-novanta\/v1\/latest-articles\" data-nonce=\"f9a2ac6990\" data-target=\".latest-articles-2 .grid\" data-found-posts=\"4\" data-number-of-posts-to-load=\"4\">\n\t<button class=\"button-load-more\" aria-label=\"Load more results\" tabindex=\"0\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"64\" height=\"61\" viewBox=\"0 0 64 61\" fill=\"none\"><path stroke=\"currentColor\" d=\"M63 30.5c0 16.553-13.864 30-31 30S1 47.053 1 30.5 14.864.5 32 .5s31 13.447 31 30ZM32 19v21.931M43.105 30H20.5\"\/><\/svg>\n\t\t\t<span class=\"button-load-more-text\">Load more<\/span>\n\t\t\t<span  class=\"button-load-more-text--loading\">Loading&#8230;<\/span>\n\t<\/button>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-media-text-cover media-text-cover alignwide media-text-cover--content-align-right\" >\n\n\t<figure class=\"media-text-cover__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1680\" height=\"710\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-3851.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-3851.png?quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-3851.png?resize=320%2C135&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-3851.png?resize=400%2C169&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-3851.png?resize=840%2C355&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-3851.png?resize=1200%2C507&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 1680px) 100vw, 1680px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"media-text-cover__content has-medium-font-size has-heading-font-family\">\n\t\t\t\n\t\t\t<h2 class=\"media-text-cover__heading has-xxx-large-font-size\">\n\t\t\t\tTalk to an Expert\t\t\t<\/h2>\n\n\t\t\t<p>Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today.<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/robotics-automation\/contact-us\/\">Reach out<\/a><\/div>\n<\/div>\n\n\t\t<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>Supporting flexible manufacturing, inspection, and assembly. Novanta technologies drive productivity, precision, and uptime across automotive and general-industry automation systems.<\/p>\n","protected":false},"author":334,"featured_media":7031,"menu_order":0,"template":"","meta":{"_acf_changed":false,"card_thumbnail_id":0},"novanta_application_categories":[],"class_list":["post-7030","novanta_application","type-novanta_application","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Automotive - Robotics &amp; Automation<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/robotics-automation\/application\/automotive\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Automotive\" \/>\n<meta property=\"og:description\" content=\"Supporting flexible manufacturing, inspection, and assembly. Novanta technologies drive productivity, precision, and uptime across automotive and general-industry automation systems.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/robotics-automation\/application\/automotive\/\" \/>\n<meta property=\"og:site_name\" content=\"Robotics &amp; Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-04-28T23:19:17+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-6.png?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/png\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"3 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/application\\\/automotive\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/application\\\/automotive\\\/\",\"name\":\"Automotive - Robotics &amp; Automation\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/application\\\/automotive\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/application\\\/automotive\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/Featured-Banner-Block-6.png\",\"datePublished\":\"2026-03-08T11:19:15+00:00\",\"dateModified\":\"2026-04-28T23:19:17+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/application\\\/automotive\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/application\\\/automotive\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/application\\\/automotive\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/Featured-Banner-Block-6.png\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/Featured-Banner-Block-6.png\",\"width\":1920,\"height\":920},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/application\\\/automotive\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Automotive\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\",\"name\":\"Robotics & Automation\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Automotive - Robotics &amp; Automation","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/robotics-automation\/application\/automotive\/","og_locale":"en_US","og_type":"article","og_title":"Automotive","og_description":"Supporting flexible manufacturing, inspection, and assembly. Novanta technologies drive productivity, precision, and uptime across automotive and general-industry automation systems.","og_url":"https:\/\/novanta.com\/robotics-automation\/application\/automotive\/","og_site_name":"Robotics &amp; Automation","article_modified_time":"2026-04-28T23:19:17+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-6.png?resize=1200,675","type":"image\/png"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"3 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/robotics-automation\/application\/automotive\/","url":"https:\/\/novanta.com\/robotics-automation\/application\/automotive\/","name":"Automotive - Robotics &amp; Automation","isPartOf":{"@id":"https:\/\/novanta.com\/robotics-automation\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/robotics-automation\/application\/automotive\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/robotics-automation\/application\/automotive\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-6.png","datePublished":"2026-03-08T11:19:15+00:00","dateModified":"2026-04-28T23:19:17+00:00","breadcrumb":{"@id":"https:\/\/novanta.com\/robotics-automation\/application\/automotive\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/robotics-automation\/application\/automotive\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/robotics-automation\/application\/automotive\/#primaryimage","url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-6.png","contentUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-6.png","width":1920,"height":920},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/robotics-automation\/application\/automotive\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/robotics-automation\/"},{"@type":"ListItem","position":2,"name":"Automotive"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/robotics-automation\/#website","url":"https:\/\/novanta.com\/robotics-automation\/","name":"Robotics & Automation","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/robotics-automation\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_application\/7030","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_application"}],"about":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/types\/novanta_application"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/users\/334"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media\/7031"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media?parent=7030"}],"wp:term":[{"taxonomy":"novanta_application_categories","embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_application_categories?post=7030"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}