{"id":3159,"date":"2020-10-22T13:26:04","date_gmt":"2020-10-22T13:26:04","guid":{"rendered":"https:\/\/novanta.com\/robotics-automation\/media\/incoder-series\/"},"modified":"2026-02-04T11:11:14","modified_gmt":"2026-02-04T11:11:14","slug":"incoder-series","status":"publish","type":"novanta_media_lib","link":"https:\/\/novanta.com\/robotics-automation\/media\/incoder-series\/","title":{"rendered":"IncOder\u2122 Series &#8211; Robust. Reliable. Precise."},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--medium has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"375\" height=\"235\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2020\/10\/IncOder-Series.jpg?quality=85&amp;strip=all&amp;w=375\" class=\"attachment-design-max size-design-max\" alt=\"IncOder Series\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2020\/10\/IncOder-Series.jpg?quality=85&amp;strip=all 375w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2020\/10\/IncOder-Series.jpg?resize=320%2C201&amp;quality=85&amp;strip=all 320w\" sizes=\"(max-width: 375px) 100vw, 375px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-bottom\" style=\"--one-novanta-hero-pre-heading-acent-line-color: var(--wp--preset--color--primary)\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tIncOder\u2122 Series &#8211; Robust. Reliable. Precise.\t\t<\/h1>\n\n\t\t<p><\/p>\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-group alignwide is-layout-flow wp-block-group-is-layout-flow\" style=\"margin-top:var(--wp--preset--spacing--40);margin-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-28f84493 wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-28f84493 wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:50%\">\n<h2 class=\"wp-block-heading\" id=\"h-incoder-series-robust-reliable-precise\">IncOder\u2122 Series &#8211; Robust. Reliable. Precise.<\/h2>\n\n\n\n<p>The IncOder\u2122 Series inductive absolute encoders are robust, reliable, and precise. Low profile and large bore form factor deliver a compact design with a range of configuration options, 37 mm to 595 mm. The robust, bearingless design is lightweight and simple to install. No precision installation or calibration is required.<\/p>\n\n\n\n<p>Experience true absolute angle position measurement, including SSI, BiSS-C, SPI, ABZ outputs and multiturn options available. Dirt, water, and oil immunity ensure robust performance unaffected by humidity, condensation, dust, mud, or sand. A proven product in extreme environments \u2013 delivering up to 22-bits resolution and temperature range of -60 to 105\u00b0 C. The <a href=\"https:\/\/www.celeramotion.com\/inductive-sensors\/products\/incoder-inductive-encoders\/\">IncOder\u2122 Series<\/a> are the trusted precision angle encoders for harsh environments.<\/p>\n\n\n\n<div class=\"wp-block-button has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/www.celeramotion.com\/inductive-sensors\/products\/incoder-inductive-encoders\/\">View IncOder\u2122 Series<\/a><\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:50%\">\n<novanta-video\n\tclass=\"novanta-video one-novanta-video-component\"\tmedia-id=\"kq9vp6edii\"\n\tthumbnail=\"dynamic\"\n\tid=\"video_69f43503ec5d1\"\n\t>\n\t<figure class=\"novanta-video__thumbnail image-zoom-in\">\n\t\t\n<div class=\"media-lightbox\" >\n\t<ati-media-lightbox>\n\t\t<rt-lightbox\n\t\t\tid=\"videolightbox_video_69f43503ec5d1\"\n\t\t\tclose-on-overlay-click=\"yes\"\n\t\t\tswipe=\"yes\"\n\t\t\tswipe-threshold=\"300\"\n\t\t\tclass=\"media-lightbox__wrapper\"\n\t\t>\n\t\t\t<dialog class=\"media-lightbox__dialog\">\n\t\t\t\t<div class=\"media-lightbox__content-wrapper\">\n\t\t\t\t\t<rt-lightbox-close class=\"media-lightbox__close\">\n\t\t\t\t\t\t<button\n\t\t\t\t\t\t\tclass=\"media-lightbox__close-button\"\n\t\t\t\t\t\t\taria-label=\"Close\"\n\t\t\t\t\t\t>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" stroke=\"currentColor\" stroke-width=\"1\" width=\"24\" height=\"24\" viewBox=\"0 0 24 24\"><path stroke-linecap=\"round\" stroke-linejoin=\"round\" d=\"M6 18 18 6M6 6l12 12\"\/><\/svg>\n\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-close>\n\n\t\t\t\t\t<rt-lightbox-previous class=\"media-lightbox__navigation-previous\">\n\t\t\t\t\t\t<button\n\t\t\t\t\t\t\tclass=\"media-lightbox__navigation-button\"\n\t\t\t\t\t\t\taria-label=\"Previous\"\n\t\t\t\t\t\t>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\"\/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-previous>\n\t\t\t\t\t<rt-lightbox-content class=\"media-lightbox__content\"><\/rt-lightbox-content>\n\t\t\t\t\t<rt-lightbox-next class=\"media-lightbox__navigation-next\">\n\t\t\t\t\t\t<button\n\t\t\t\t\t\t\tclass=\"media-lightbox__navigation-button\"\n\t\t\t\t\t\t\taria-label=\"Next\"\n\t\t\t\t\t\t>\n\t\t\t\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\"\/><\/svg>\t\t\t\t\t\t<\/button>\n\t\t\t\t\t<\/rt-lightbox-next>\n\t\t\t\t\t\t\t\t\t\t<div class=\"media-lightbox__nav\"><\/div>\n\t\t\t\t<\/div>\n\t\t\t<\/dialog>\n\t\t<\/rt-lightbox>\n\t<\/ati-media-lightbox>\n\t<rt-lightbox-trigger\n\t\tlightbox=\"videolightbox_video_69f43503ec5d1\"\n\t\tgroup=\"video-gallery-video_69f43503ec5d1\"\n\t\tclass=\"media-lightbox__trigger\"\n\t>\n\t\t<button class=\"media-lightbox__trigger-button\" aria-label=\"Open Lightbox\">\n\t\t\t<figure class=\"media-lightbox__figure\">\n\t\t\t\t<img class=\"novanta-video__dynamic-thumbnail\" width=\"100%\" height=\"576\" \/>\t\t\t\t\n\t\t\t\t\t\t\t<\/figure>\n\t\t<\/button>\n\t\t<template>\n\t\t\t\t\t\t\t\t\t\t\t<wistia-player media-id=\"kq9vp6edii\"><\/wistia-player>\n\t\t\t\t\t<\/template>\n\t<\/rt-lightbox-trigger>\n<\/div>\n\n\t\t\n\t\t<button class=\"novanta-video__play-button\" aria-label=\"Video play button\" type=\"button\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" viewBox=\"0 0 166 166\"><path stroke=\"currentColor\" stroke-width=\"2\" d=\"M66.75 115.719V49.281L117.183 82.5 66.75 115.719Z\"\/><circle cx=\"83\" cy=\"83\" r=\"82\" stroke=\"currentColor\" stroke-width=\"2\"\/><\/svg>\n\t\t<\/button>\n\t<\/figure>\n<\/novanta-video>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-vertical is-layout-flex wp-container-core-group-is-layout-fe9cc265 wp-block-group-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<hr class=\"wp-block-separator has-alpha-channel-opacity\"\/>\n\n\n\n<h2 class=\"wp-block-heading\" id=\"h-a-variety-of-videos-on-our-company-product-offerings-and-innovations\">A variety of videos on our company, product offerings, and innovations.<\/h2>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>IncOder\u2122 Series &#8211; Robust. Reliable. Precise. The IncOder\u2122 Series inductive absolute encoders are robust, reliable, and precise. Low profile and large bore form factor deliver a compact design with a range of configuration options, 37 mm to 595 mm. The robust, bearingless design is lightweight and simple to install. No precision installation or calibration is [&hellip;]<\/p>\n","protected":false},"featured_media":3158,"template":"","novanta_media_types":[],"novanta_media_categories":[],"class_list":["post-3159","novanta_media_lib","type-novanta_media_lib","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v27.0 (Yoast SEO v27.4) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>IncOder Series of Inductive Encoders | Video | Celera Motion<\/title>\n<meta name=\"description\" content=\"Unbreakable precision, easy mounting! IncOder encoders: reliable, low-profile &amp; various sizes of 37-595mm. Watch our video for more information on our encoders.\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/robotics-automation\/media\/incoder-series\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"IncOder\u2122 Series - Robust. Reliable. Precise.\" \/>\n<meta property=\"og:description\" content=\"Unbreakable precision, easy mounting! IncOder encoders: reliable, low-profile &amp; various sizes of 37-595mm. Watch our video for more information on our encoders.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/robotics-automation\/media\/incoder-series\/\" \/>\n<meta property=\"og:site_name\" content=\"Robotics &amp; Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-02-04T11:11:14+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2020\/10\/IncOder-Series.jpg?w=375&h=235&crop=1\" \/>\n\t<meta property=\"og:image:width\" content=\"375\" \/>\n\t<meta property=\"og:image:height\" content=\"235\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"1 minute\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/media\\\/incoder-series\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/media\\\/incoder-series\\\/\",\"name\":\"IncOder Series of Inductive Encoders | Video | Celera Motion\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/media\\\/incoder-series\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/media\\\/incoder-series\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2020\\\/10\\\/IncOder-Series.jpg?quality=85&strip=all\",\"datePublished\":\"2020-10-22T13:26:04+00:00\",\"dateModified\":\"2026-02-04T11:11:14+00:00\",\"description\":\"Unbreakable precision, easy mounting! IncOder encoders: reliable, low-profile & various sizes of 37-595mm. Watch our video for more information on our encoders.\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/media\\\/incoder-series\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/media\\\/incoder-series\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/media\\\/incoder-series\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2020\\\/10\\\/IncOder-Series.jpg?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2020\\\/10\\\/IncOder-Series.jpg?quality=85&strip=all\",\"width\":375,\"height\":235,\"caption\":\"IncOder Series\"},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/media\\\/incoder-series\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"IncOder\u2122 Series &#8211; Robust. Reliable. Precise.\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\",\"name\":\"Robotics & Automation\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"IncOder Series of Inductive Encoders | Video | Celera Motion","description":"Unbreakable precision, easy mounting! IncOder encoders: reliable, low-profile & various sizes of 37-595mm. Watch our video for more information on our encoders.","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/robotics-automation\/media\/incoder-series\/","og_locale":"en_US","og_type":"article","og_title":"IncOder\u2122 Series - Robust. Reliable. Precise.","og_description":"Unbreakable precision, easy mounting! IncOder encoders: reliable, low-profile & various sizes of 37-595mm. Watch our video for more information on our encoders.","og_url":"https:\/\/novanta.com\/robotics-automation\/media\/incoder-series\/","og_site_name":"Robotics &amp; Automation","article_modified_time":"2026-02-04T11:11:14+00:00","og_image":[{"url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2020\/10\/IncOder-Series.jpg?w=375&h=235&crop=1","width":375,"height":235,"type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"1 minute"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/robotics-automation\/media\/incoder-series\/","url":"https:\/\/novanta.com\/robotics-automation\/media\/incoder-series\/","name":"IncOder Series of Inductive Encoders | Video | Celera Motion","isPartOf":{"@id":"https:\/\/novanta.com\/robotics-automation\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/robotics-automation\/media\/incoder-series\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/robotics-automation\/media\/incoder-series\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2020\/10\/IncOder-Series.jpg?quality=85&strip=all","datePublished":"2020-10-22T13:26:04+00:00","dateModified":"2026-02-04T11:11:14+00:00","description":"Unbreakable precision, easy mounting! IncOder encoders: reliable, low-profile & various sizes of 37-595mm. Watch our video for more information on our encoders.","breadcrumb":{"@id":"https:\/\/novanta.com\/robotics-automation\/media\/incoder-series\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/robotics-automation\/media\/incoder-series\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/robotics-automation\/media\/incoder-series\/#primaryimage","url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2020\/10\/IncOder-Series.jpg?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2020\/10\/IncOder-Series.jpg?quality=85&strip=all","width":375,"height":235,"caption":"IncOder Series"},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/robotics-automation\/media\/incoder-series\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/robotics-automation\/"},{"@type":"ListItem","position":2,"name":"IncOder\u2122 Series &#8211; Robust. Reliable. Precise."}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/robotics-automation\/#website","url":"https:\/\/novanta.com\/robotics-automation\/","name":"Robotics & Automation","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/robotics-automation\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_media_lib\/3159","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_media_lib"}],"about":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/types\/novanta_media_lib"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media\/3158"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media?parent=3159"}],"wp:term":[{"taxonomy":"novanta_media_types","embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_media_types?post=3159"},{"taxonomy":"novanta_media_categories","embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_media_categories?post=3159"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}