{"id":7335,"date":"2026-03-13T12:43:21","date_gmt":"2026-03-13T12:43:21","guid":{"rendered":"https:\/\/novanta.com\/robotics-automation\/?post_type=novanta_products&#038;p=7335"},"modified":"2026-04-17T14:14:09","modified_gmt":"2026-04-17T14:14:09","slug":"gamma-delta-omega","status":"publish","type":"novanta_products","link":"https:\/\/novanta.com\/robotics-automation\/products\/gamma-delta-omega\/","title":{"rendered":"Gamma, Delta &amp; Omega"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--large has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"805\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-12.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-12.png?quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-12.png?resize=320%2C153&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-12.png?resize=400%2C192&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-12.png?resize=840%2C403&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-12.png?resize=1200%2C575&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-12.png?resize=1680%2C805&amp;quality=85&amp;strip=all 1680w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-middle\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tforce\/Torque Sensors\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tGamma, Delta &amp; Omega Series\t\t<\/h1>\n\n\t\t<p>Premium performance Force\/Torque Sensors with embedded electronics<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--1\"><a class=\"wp-block-button__link has-primary-green-background-color has-background wp-element-button\" href=\"https:\/\/novanta.com\/robotics-automation\/products\/?filter_product_cat=1020\">Browse products<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull large-text-block has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<p class=\"large-text-block__text has-heading-font-family has-xx-large-font-size wp-block-paragraph\" style=\"font-style:normal;font-weight:600\">The highest-performance six-axis sensors with fully integrated, low-noise electronics<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-gamma-delta-and-omega-series\">Gamma, Delta, and Omega Series<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family wp-block-paragraph\">These Force\/Torque Sensors represent Novanta\u2019s most advanced embedded-electronics six-axis sensors and are engineered for applications requiring the highest precision, widest dynamic range, and maximum durability. With measurement capabilities from \u00b1130 N up to \u00b140,000 N, these sensors deliver exceptionally low noise, repeatable force control, and stable long-term performance in demanding environments.<br><br>Ideal for research labs, heavy industrial automation, precision manufacturing, and systems where accuracy is non-negotiable, these sensors set the industry benchmark for embedded six-axis sensing<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-browse-models\">Browse models<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"quick-compare\" data-compare-wrapper>\n\t<div class=\"quick-compare__inner has-medium-font-size\">\n\t\t\t\t\t\t\t\t<div class=\"quick-compare__row quick-compare__row--header\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__cell--attribute quick-compare__head quick-compare__cell--empty\">\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__head\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Product Header: Image + Title -->\n\t\t\t\t\t\t\t<figure class=\"quick-compare__image\">\n\t\t\t\t\t\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"160\" height=\"160\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Rectangle-2246-14.png?quality=85&amp;strip=all&amp;w=160\" class=\"attachment-200x200 size-200x200\" alt=\"\" \/>\t\t\t\t\t\t\t<\/figure>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<h3 class=\"quick-compare__title\">Gamma<\/h3>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__head\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Product Header: Image + Title -->\n\t\t\t\t\t\t\t<figure class=\"quick-compare__image\">\n\t\t\t\t\t\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"160\" height=\"160\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Rectangle-2246-15.png?quality=85&amp;strip=all&amp;w=160\" class=\"attachment-200x200 size-200x200\" alt=\"\" \/>\t\t\t\t\t\t\t<\/figure>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<h3 class=\"quick-compare__title\">Delta<\/h3>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__head\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Product Header: Image + Title -->\n\t\t\t\t\t\t\t<figure class=\"quick-compare__image\">\n\t\t\t\t\t\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"160\" height=\"160\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Rectangle-2246-16.png?quality=85&amp;strip=all&amp;w=160\" class=\"attachment-200x200 size-200x200\" alt=\"\" \/>\t\t\t\t\t\t\t<\/figure>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<h3 class=\"quick-compare__title\">Omega160<\/h3>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__head\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Product Header: Image + Title -->\n\t\t\t\t\t\t\t<figure class=\"quick-compare__image\">\n\t\t\t\t\t\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"160\" height=\"160\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Rectangle-2246-17.png?quality=85&amp;strip=all&amp;w=160\" class=\"attachment-200x200 size-200x200\" alt=\"\" \/>\t\t\t\t\t\t\t<\/figure>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<h3 class=\"quick-compare__title\">Omega191<\/h3>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__head\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Product Header: Image + Title -->\n\t\t\t\t\t\t\t<figure class=\"quick-compare__image\">\n\t\t\t\t\t\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"160\" height=\"160\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Rectangle-2246-18.png?quality=85&amp;strip=all&amp;w=160\" class=\"attachment-200x200 size-200x200\" alt=\"\" \/>\t\t\t\t\t\t\t<\/figure>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<h3 class=\"quick-compare__title\">Omega250<\/h3>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__head\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Product Header: Image + Title -->\n\t\t\t\t\t\t\t<figure class=\"quick-compare__image\">\n\t\t\t\t\t\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"160\" height=\"160\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Rectangle-2246-19.png?quality=85&amp;strip=all&amp;w=160\" class=\"attachment-200x200 size-200x200\" alt=\"\" \/>\t\t\t\t\t\t\t<\/figure>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<h3 class=\"quick-compare__title\">Omega331<\/h3>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t<div class=\"quick-compare__row quick-compare__row--attribute\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__cell--attribute\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<p class=\"quick-compare__attribute\">\n\t\t\t\t\t\t\t\tDiameter\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t75.4-111 mm\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t94.5-126 mm\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t157-194 mm\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t190-238 mm\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t295 mm\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t330 mm\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t<div class=\"quick-compare__row quick-compare__row--attribute\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__cell--attribute\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<p class=\"quick-compare__attribute\">\n\t\t\t\t\t\t\t\tHeight\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t33.3-52.3 mm\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t33.3-52.2 mm\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t55.9-65.9 mm\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t64-74.8 mm\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t94.9 mm\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t 107 mm\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t<div class=\"quick-compare__row quick-compare__row--attribute\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__cell--attribute\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<p class=\"quick-compare__attribute\">\n\t\t\t\t\t\t\t\tWeight\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t0.255-1.98 kg\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t 0.913-2.63 kg\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t2.72-7.67 kg\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t9.41-14.1 kg\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t31.8 kg\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t 47 kg \t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t<div class=\"quick-compare__row quick-compare__row--attribute\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__cell--attribute\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<p class=\"quick-compare__attribute\">\n\t\t\t\t\t\t\t\tRated Fx,Fy\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t\u00b1130 N\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t\u00b1660 N\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t\u00b12500 N\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t\u00b17200 N\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t\u00b116000 N\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t\u00b140 KN\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t<div class=\"quick-compare__row quick-compare__row--attribute\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__cell--attribute\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<p class=\"quick-compare__attribute\">\n\t\t\t\t\t\t\t\tRated Fz\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t\u00b1400 N\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t\u00b11980 N\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t\u00b16250 N\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t\u00b118000 N\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t\u00b132000 N\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t\u00b188 KN\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t<div class=\"quick-compare__row quick-compare__row--attribute\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__cell--attribute\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<p class=\"quick-compare__attribute\">\n\t\t\t\t\t\t\t\tRated Tx,Ty\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t\u00b110 Nm\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t\u00b160 Nm\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t\u00b1400 Nm\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t\u00b11400 Nm\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t\u00b12000 Nm\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- Attribute Value -->\n\t\t\t\t\t\t\t<p class=\"quick-compare__value has-text-style-sub\">\n\t\t\t\t\t\t\t\t\u00b16 kNm\t\t\t\t\t\t\t<\/p>\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t<div class=\"quick-compare__row quick-compare__row--footer\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__cell--attribute quick-compare__cell--empty\">\n\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- View More Button -->\n\t\t\t\t\t\t\t\t<a class=\"wp-one-novanta-button wp-one-novanta-button--primary\" href=\"https:\/\/novanta.com\/robotics-automation\/product\/gamma-force-torque-sensor\/\" >\n\t\tView more\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg width=\"8\" height=\"12\" viewBox=\"0 0 8 12\" fill=\"currentColor\" xmlns=\"http:\/\/www.w3.org\/2000\/svg\"><path d=\"M0 10.59 4.58 6 0 1.41 1.41 0l6 6-6 6L0 10.59z\" fill=\"currentColor\"\/><\/svg>\t\t\t<\/span>\n\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- View More Button -->\n\t\t\t\t\t\t\t\t<a class=\"wp-one-novanta-button wp-one-novanta-button--primary\" href=\"https:\/\/novanta.com\/robotics-automation\/product\/delta-force-torque-sensor\/\" >\n\t\tView more\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg width=\"8\" height=\"12\" viewBox=\"0 0 8 12\" fill=\"currentColor\" xmlns=\"http:\/\/www.w3.org\/2000\/svg\"><path d=\"M0 10.59 4.58 6 0 1.41 1.41 0l6 6-6 6L0 10.59z\" fill=\"currentColor\"\/><\/svg>\t\t\t<\/span>\n\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- View More Button -->\n\t\t\t\t\t\t\t\t<a class=\"wp-one-novanta-button wp-one-novanta-button--primary\" href=\"https:\/\/novanta.com\/robotics-automation\/product\/omega160-force-torque-sensor\/\" >\n\t\tView more\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg width=\"8\" height=\"12\" viewBox=\"0 0 8 12\" fill=\"currentColor\" xmlns=\"http:\/\/www.w3.org\/2000\/svg\"><path d=\"M0 10.59 4.58 6 0 1.41 1.41 0l6 6-6 6L0 10.59z\" fill=\"currentColor\"\/><\/svg>\t\t\t<\/span>\n\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- View More Button -->\n\t\t\t\t\t\t\t\t<a class=\"wp-one-novanta-button wp-one-novanta-button--primary\" href=\"https:\/\/novanta.com\/robotics-automation\/product\/omega191-force-torque-sensor\/\" >\n\t\tView more\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg width=\"8\" height=\"12\" viewBox=\"0 0 8 12\" fill=\"currentColor\" xmlns=\"http:\/\/www.w3.org\/2000\/svg\"><path d=\"M0 10.59 4.58 6 0 1.41 1.41 0l6 6-6 6L0 10.59z\" fill=\"currentColor\"\/><\/svg>\t\t\t<\/span>\n\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- View More Button -->\n\t\t\t\t\t\t\t\t<a class=\"wp-one-novanta-button wp-one-novanta-button--primary\" href=\"https:\/\/novanta.com\/robotics-automation\/product\/omega250-force-torque-sensor\/\" >\n\t\tView more\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg width=\"8\" height=\"12\" viewBox=\"0 0 8 12\" fill=\"currentColor\" xmlns=\"http:\/\/www.w3.org\/2000\/svg\"><path d=\"M0 10.59 4.58 6 0 1.41 1.41 0l6 6-6 6L0 10.59z\" fill=\"currentColor\"\/><\/svg>\t\t\t<\/span>\n\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t\t\t\t\t\t<div class=\"quick-compare__cell quick-compare__product-cell\">\n\t\t\t\t\t\t\t\t\t\t\t\t\t<!-- View More Button -->\n\t\t\t\t\t\t\t\t<a class=\"wp-one-novanta-button wp-one-novanta-button--primary\" href=\"https:\/\/novanta.com\/robotics-automation\/product\/omega331-force-torque-sensor\/\" >\n\t\tView more\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg width=\"8\" height=\"12\" viewBox=\"0 0 8 12\" fill=\"currentColor\" xmlns=\"http:\/\/www.w3.org\/2000\/svg\"><path d=\"M0 10.59 4.58 6 0 1.41 1.41 0l6 6-6 6L0 10.59z\" fill=\"currentColor\"\/><\/svg>\t\t\t<\/span>\n\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t<\/div>\n\t\t\t<\/div>\n\n\t<!-- Navigation Buttons -->\n\t<div class=\"quick-compare__navigation-wrap\">\n\t\t<button class=\"quick-compare__compare-nav quick-compare__compare-nav--prev\" type=\"button\" tabindex=\"0\" aria-label=\"Prev\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\"\/><\/svg>\t\t<\/button>\n\n\t\t<button class=\"quick-compare__compare-nav quick-compare__compare-nav--next\" type=\"button\" tabindex=\"0\" aria-label=\"Next\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\"\/><\/svg>\t\t<\/button>\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-media-text-cover media-text-cover alignwide media-text-cover--content-align-right\" >\n\n\t<figure class=\"media-text-cover__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1680\" height=\"710\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010.png?quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010.png?resize=320%2C135&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010.png?resize=400%2C169&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010.png?resize=840%2C355&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/63e6eba529e1ef173f41fbfdb8d59f2b52b56010.png?resize=1200%2C507&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 1680px) 100vw, 1680px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"media-text-cover__content has-medium-font-size has-heading-font-family\">\n\t\t\t\n\t\t\t<h2 class=\"media-text-cover__heading has-xxx-large-font-size\">\n\t\t\t\tTalk to an Application Engineer\t\t\t<\/h2>\n\n\t\t\t<p>Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/robotics-automation\/contact-us\/\">Contact us<\/a><\/div>\n<\/div>\n\n\t\t<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<p class=\"wp-block-paragraph\"><\/p>\n","protected":false},"excerpt":{"rendered":"","protected":false},"featured_media":7336,"parent":0,"menu_order":0,"template":"","product_cat":[],"class_list":["post-7335","novanta_products","type-novanta_products","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Gamma, Delta &amp; Omega - Robotics &amp; Automation<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/robotics-automation\/products\/gamma-delta-omega\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Gamma, Delta &amp; Omega\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/robotics-automation\/products\/gamma-delta-omega\/\" \/>\n<meta property=\"og:site_name\" content=\"Robotics &amp; Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-04-17T14:14:09+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-12.png?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/png\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"1 minute\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/products\\\/gamma-delta-omega\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/products\\\/gamma-delta-omega\\\/\",\"name\":\"Gamma, Delta &amp; Omega - Robotics &amp; Automation\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/products\\\/gamma-delta-omega\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/products\\\/gamma-delta-omega\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/Featured-Banner-Block-12.png\",\"datePublished\":\"2026-03-13T12:43:21+00:00\",\"dateModified\":\"2026-04-17T14:14:09+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/products\\\/gamma-delta-omega\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/products\\\/gamma-delta-omega\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/products\\\/gamma-delta-omega\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/Featured-Banner-Block-12.png\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/Featured-Banner-Block-12.png\",\"width\":1920,\"height\":920},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/products\\\/gamma-delta-omega\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Gamma, Delta &amp; Omega\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\",\"name\":\"Robotics & Automation\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Gamma, Delta &amp; Omega - Robotics &amp; Automation","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/robotics-automation\/products\/gamma-delta-omega\/","og_locale":"en_US","og_type":"article","og_title":"Gamma, Delta &amp; Omega","og_url":"https:\/\/novanta.com\/robotics-automation\/products\/gamma-delta-omega\/","og_site_name":"Robotics &amp; Automation","article_modified_time":"2026-04-17T14:14:09+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-12.png?resize=1200,675","type":"image\/png"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"1 minute"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/robotics-automation\/products\/gamma-delta-omega\/","url":"https:\/\/novanta.com\/robotics-automation\/products\/gamma-delta-omega\/","name":"Gamma, Delta &amp; Omega - Robotics &amp; Automation","isPartOf":{"@id":"https:\/\/novanta.com\/robotics-automation\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/robotics-automation\/products\/gamma-delta-omega\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/robotics-automation\/products\/gamma-delta-omega\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-12.png","datePublished":"2026-03-13T12:43:21+00:00","dateModified":"2026-04-17T14:14:09+00:00","breadcrumb":{"@id":"https:\/\/novanta.com\/robotics-automation\/products\/gamma-delta-omega\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/robotics-automation\/products\/gamma-delta-omega\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/robotics-automation\/products\/gamma-delta-omega\/#primaryimage","url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-12.png","contentUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Featured-Banner-Block-12.png","width":1920,"height":920},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/robotics-automation\/products\/gamma-delta-omega\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/robotics-automation\/"},{"@type":"ListItem","position":2,"name":"Gamma, Delta &amp; Omega"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/robotics-automation\/#website","url":"https:\/\/novanta.com\/robotics-automation\/","name":"Robotics & Automation","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/robotics-automation\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_products\/7335","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_products"}],"about":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/types\/novanta_products"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media\/7336"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media?parent=7335"}],"wp:term":[{"taxonomy":"product_cat","embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product_cat?post=7335"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}