{"id":7364,"date":"2026-03-16T02:04:18","date_gmt":"2026-03-16T02:04:18","guid":{"rendered":"https:\/\/novanta.com\/robotics-automation\/?post_type=novanta_products&#038;p=7364"},"modified":"2026-04-17T16:01:20","modified_gmt":"2026-04-17T16:01:20","slug":"liberty-mdrive","status":"publish","type":"novanta_products","link":"https:\/\/novanta.com\/robotics-automation\/products\/steppers\/liberty-mdrive\/","title":{"rendered":"Liberty MDrive"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--large has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"805\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-Featured-Banner-Block.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-Featured-Banner-Block.png?quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-Featured-Banner-Block.png?resize=320%2C153&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-Featured-Banner-Block.png?resize=400%2C192&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-Featured-Banner-Block.png?resize=840%2C403&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-Featured-Banner-Block.png?resize=1200%2C575&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-Featured-Banner-Block.png?resize=1680%2C805&amp;quality=85&amp;strip=all 1680w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-middle\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tINTEGRATED STEPPER MOTORS\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tLiberty MDrive\u00ae\t\t<\/h1>\n\n\t\t<p>An integrated hybrid stepper motor platform designed for scalable rotary and linear motion systems.<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--1\"><a class=\"wp-block-button__link has-primary-green-background-color has-background wp-element-button\" href=\"https:\/\/novanta.com\/robotics-automation\/products\/?filter_product_cat=727\">Browse products<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull large-text-block has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<p class=\"large-text-block__text has-heading-font-family has-xx-large-font-size wp-block-paragraph\" style=\"font-style:normal;font-weight:600\">Liberty MDrive simplifies multi-axis machine design by reducing wiring, improving energy efficiency, and enabling cleaner system architectures.<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-left\" >\n\t\n<div class=\"featured-content__media\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"460\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-image-1.png?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-image-1.png?quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-image-1.png?resize=320%2C175&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-image-1.png?resize=400%2C219&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/><\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-why-liberty-mdrive\">Why Liberty MDrive?<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">Liberty MDrive is Novanta\u2019s most advanced integrated hybrid stepper motor platform: Combining motor, drive, and motion control in a single compact solution engineered for modern, multi-axis machines.<\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><strong>Platform advantages<\/strong><\/p>\n\n\n\n<ul class=\"wp-block-list\">\n<li>Integrated motor, drive, and controller in one compact unit<\/li>\n\n\n\n<li>Optimized performance and efficiency using Hybrid Motion Technology (hMT)<\/li>\n\n\n\n<li>Reduced wiring through daisy-chain communication and centralized power<\/li>\n\n\n\n<li>Scalable architecture for multi-axis machines<\/li>\n<\/ul>\n\n\n\n<p class=\"wp-block-paragraph\">Liberty MDrive is ideal for OEMs designing machines that must scale reliably without increasing complexity.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-5dff3d62 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/robotics-automation\/products\/?filter_product_cat=727\">Browse products<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-rotary-and-linear-configurations\">Rotary and linear configurations<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-right\" >\n\t\n<div class=\"featured-content__media\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"501\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-image-2.png?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-image-2.png?quality=85&amp;strip=all 1054w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-image-2.png?resize=840%2C501&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/><\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-x-large-font-size\" id=\"h-liberty-mdrive-rotary\">Liberty MDrive Rotary<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">Liberty MDrive integrates 1.8\u00b0 2-phase stepper motors with onboard drive electronics, a controller with up to 8 I\/O.<\/p>\n\n\n\n<p class=\"wp-block-paragraph\">Feedback options include open loop, or closed loop with a 1000 line (4000 counts\/rev) incremental or multi-turn absolute encoder. Both encoder options feature&nbsp;Hybrid Motion Technology (hMT) closed loop performance.<\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><strong>Supported communication protocols include:<\/strong><\/p>\n\n\n\n<ul class=\"wp-block-list\">\n<li>Ethernet: EtherNet\/IP, Profinet, ModbusTCP, EtherCAT<\/li>\n\n\n\n<li>CANopen<\/li>\n\n\n\n<li>RS-422\/485<\/li>\n<\/ul>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--2\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/robotics-automation\/products\/liberty-mdrive-rotary\/\">Configure now<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--3\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/robotics-automation\/products\/?filter_product_cat=727\">Browse products<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-right\" >\n\t\n<div class=\"featured-content__media\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"501\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-image-3.png?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-image-3.png?quality=85&amp;strip=all 1054w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-image-3.png?resize=840%2C501&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/><\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-x-large-font-size\" id=\"h-liberty-mdrive-linear\">Liberty MDrive Linear<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">Liberty MDrive linear motion products integrate either a NEMA 17 or NEMA 23 stepper motor with an external shaft linear actuator. Linear motion is produced by ACME type screw\/nut systems mounted to a motor\u2019s driving shaft. Products include onboard drive electronics and controller with up to 8 I\/O.<\/p>\n\n\n\n<p class=\"wp-block-paragraph\">Feedback options include open loop or closed loop with a 1000 line (4000 count\/rev) internal incremental or multi-turn absolute encoder with hMT closed loop performance.<\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><strong>Supported communication protocols include:<\/strong><\/p>\n\n\n\n<ul class=\"wp-block-list has-normal-font-size\">\n<li>Ethernet: EtherNet\/IP, Profinet, ModbusTCP, EtherCAT<\/li>\n\n\n\n<li>CANopen<\/li>\n\n\n\n<li>RS-422\/485<\/li>\n<\/ul>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--4\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/robotics-automation\/products\/liberty-mdrive-linear\/\">Configure now<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--5\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/robotics-automation\/products\/?filter_product_cat=727\">Browse products<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-media-text-cover media-text-cover alignwide media-text-cover--content-align-left\" >\n\n\t<figure class=\"media-text-cover__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1680\" height=\"710\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-image-4.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-image-4.png?quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-image-4.png?resize=320%2C135&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-image-4.png?resize=400%2C169&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-image-4.png?resize=840%2C355&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-image-4.png?resize=1200%2C507&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 1680px) 100vw, 1680px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"media-text-cover__content has-medium-font-size has-heading-font-family\">\n\t\t\t\n\t\t\t<h2 class=\"media-text-cover__heading has-xxx-large-font-size\">\n\t\t\t\tMore control for better motion with hMT\t\t\t<\/h2>\n\n\t\t\t<p>Hybrid Motion Technology\u2122 (hMT) is a control technology that, when applied to a stepper motor, results in decidedly un-stepper-like performance. By closely maintaining the relationship of the rotor and stator, hMT eliminates loss of synchronization while opening up the full torque range of the motor.\u00a0This enables:<br><br>Smoother motion and reduced vibration<br>Lower heat generation<br>Improved energy efficiency<br>Extended component life<br>Ability to regulate torque at a standstill<br>Eliminate loss of stator\/rotor synchronization (stalling)<br><br>hMT enables Liberty MDrive to deliver high performance without sacrificing efficiency.<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\">View product<\/a><\/div>\n<\/div>\n\n\t\t<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-left\" >\n\t\n<div class=\"featured-content__media\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"460\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-image-5.png?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-image-5.png?quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-image-5.png?resize=320%2C175&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-image-5.png?resize=400%2C219&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/><\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-dual-port-networking-for-simpler-wiring\">Dual Port networking for simpler wiring<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">The optional <strong>Dual Port<\/strong> configuration allows Liberty MDrive motors to be daisy-chained for communication, significantly reducing cable runs and simplifying installation. This means:<\/p>\n\n\n\n<ul class=\"wp-block-list\">\n<li>Fewer cables per axis<\/li>\n\n\n\n<li>Faster installation and commissioning<\/li>\n\n\n\n<li>Cleaner control cabinets<\/li>\n\n\n\n<li>Easier expansion of multi-axis systems<\/li>\n<\/ul>\n\n\n\n<p class=\"wp-block-paragraph\">This architecture is particularly valuable in machines with high axis counts or tight space constraints.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-5dff3d62 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\">View product<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-right\" >\n\t\n<div class=\"featured-content__media\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"460\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-image-6.png?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-image-6.png?quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-image-6.png?resize=320%2C175&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-image-6.png?resize=400%2C219&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/><\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-centralized-power-with-the-power-distribution-module\">Centralized power with the Power Distribution Module<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">Liberty MDrive is designed to work seamlessly with the <strong>Power Distribution Module (PDM)<\/strong>, enabling centralized power delivery to multiple axes. The PDM enables:<\/p>\n\n\n\n<ul class=\"wp-block-list\">\n<li>Reduced power wiring<\/li>\n\n\n\n<li>Cleaner cabinet layouts<\/li>\n\n\n\n<li>Simplified power management<\/li>\n\n\n\n<li>Improved serviceability<\/li>\n<\/ul>\n\n\n\n<p class=\"wp-block-paragraph\">Together, Liberty MDrive, Dual Port networking, and the PDM form a cohesive motion platform optimized for scalable machine design.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-5dff3d62 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\">View product<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-media-text-cover media-text-cover alignwide media-text-cover--content-align-left\" >\n\n\t<figure class=\"media-text-cover__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1680\" height=\"710\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Custom-Inductive-Encoders-9.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Custom-Inductive-Encoders-9.png?quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Custom-Inductive-Encoders-9.png?resize=320%2C135&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Custom-Inductive-Encoders-9.png?resize=400%2C169&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Custom-Inductive-Encoders-9.png?resize=840%2C355&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Custom-Inductive-Encoders-9.png?resize=1200%2C507&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 1680px) 100vw, 1680px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"media-text-cover__content has-medium-font-size has-heading-font-family\">\n\t\t\t\n\t\t\t<h2 class=\"media-text-cover__heading has-xxx-large-font-size\">\n\t\t\t\tTalk to an Application Engineer\t\t\t<\/h2>\n\n\t\t\t<p>Work directly with our technical team to optimize motion configuration, system integration, and control interfaces.<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/robotics-automation\/contact-us\/\">Contact us<\/a><\/div>\n<\/div>\n\n\t\t<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"","protected":false},"featured_media":7371,"parent":7344,"menu_order":0,"template":"","product_cat":[],"class_list":["post-7364","novanta_products","type-novanta_products","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Liberty MDrive - Robotics &amp; Automation<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/robotics-automation\/products\/steppers\/liberty-mdrive\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Liberty MDrive\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/robotics-automation\/products\/steppers\/liberty-mdrive\/\" \/>\n<meta property=\"og:site_name\" content=\"Robotics &amp; Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-04-17T16:01:20+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-Featured-Banner-Block.png?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/png\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"2 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/products\\\/steppers\\\/liberty-mdrive\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/products\\\/steppers\\\/liberty-mdrive\\\/\",\"name\":\"Liberty MDrive - Robotics &amp; Automation\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/products\\\/steppers\\\/liberty-mdrive\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/products\\\/steppers\\\/liberty-mdrive\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/Liberty-MDrive-Featured-Banner-Block.png\",\"datePublished\":\"2026-03-16T02:04:18+00:00\",\"dateModified\":\"2026-04-17T16:01:20+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/products\\\/steppers\\\/liberty-mdrive\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/products\\\/steppers\\\/liberty-mdrive\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/products\\\/steppers\\\/liberty-mdrive\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/Liberty-MDrive-Featured-Banner-Block.png\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/Liberty-MDrive-Featured-Banner-Block.png\",\"width\":1920,\"height\":920},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/products\\\/steppers\\\/liberty-mdrive\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Steppers\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/products\\\/steppers\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"Liberty MDrive\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\",\"name\":\"Robotics & Automation\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Liberty MDrive - Robotics &amp; Automation","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/robotics-automation\/products\/steppers\/liberty-mdrive\/","og_locale":"en_US","og_type":"article","og_title":"Liberty MDrive","og_url":"https:\/\/novanta.com\/robotics-automation\/products\/steppers\/liberty-mdrive\/","og_site_name":"Robotics &amp; Automation","article_modified_time":"2026-04-17T16:01:20+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-Featured-Banner-Block.png?resize=1200,675","type":"image\/png"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"2 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/robotics-automation\/products\/steppers\/liberty-mdrive\/","url":"https:\/\/novanta.com\/robotics-automation\/products\/steppers\/liberty-mdrive\/","name":"Liberty MDrive - Robotics &amp; Automation","isPartOf":{"@id":"https:\/\/novanta.com\/robotics-automation\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/robotics-automation\/products\/steppers\/liberty-mdrive\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/robotics-automation\/products\/steppers\/liberty-mdrive\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-Featured-Banner-Block.png","datePublished":"2026-03-16T02:04:18+00:00","dateModified":"2026-04-17T16:01:20+00:00","breadcrumb":{"@id":"https:\/\/novanta.com\/robotics-automation\/products\/steppers\/liberty-mdrive\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/robotics-automation\/products\/steppers\/liberty-mdrive\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/robotics-automation\/products\/steppers\/liberty-mdrive\/#primaryimage","url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-Featured-Banner-Block.png","contentUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Liberty-MDrive-Featured-Banner-Block.png","width":1920,"height":920},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/robotics-automation\/products\/steppers\/liberty-mdrive\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/robotics-automation\/"},{"@type":"ListItem","position":2,"name":"Steppers","item":"https:\/\/novanta.com\/robotics-automation\/products\/steppers\/"},{"@type":"ListItem","position":3,"name":"Liberty MDrive"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/robotics-automation\/#website","url":"https:\/\/novanta.com\/robotics-automation\/","name":"Robotics & Automation","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/robotics-automation\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"jetpack_sharing_enabled":true,"_links":{"self":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_products\/7364","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_products"}],"about":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/types\/novanta_products"}],"up":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_products\/7344"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media\/7371"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media?parent=7364"}],"wp:term":[{"taxonomy":"product_cat","embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product_cat?post=7364"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}