{"id":3254,"date":"2020-06-17T13:17:07","date_gmt":"2020-06-17T13:17:07","guid":{"rendered":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/optical-encoder-technologies\/"},"modified":"2026-04-23T17:59:27","modified_gmt":"2026-04-23T17:59:27","slug":"optical-encoder-technologies","status":"publish","type":"novanta_tech_paper","link":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/optical-encoder-technologies\/","title":{"rendered":"Incremental Optical Encoder Technologies"},"content":{"rendered":"\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-28f84493 wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<h2 class=\"wp-block-heading\" id=\"h-introduction\">Introduction<\/h2>\n\n\n\n<p>An optical encoder is an electromechanical device that uses a light source, light detectors, and an optical grating to convert rotary or linear position to an electrical signal. <a href=\"https:\/\/www.celeramotion.com\/optical-sensors\/\">Optical encoders<\/a> can be incremental or absolute but the focus here is incremental. There are three primary implementations: transmissive, reflective and interferential. This paper discusses the technology and relative merits of each implementation.<\/p>\n\n\n\n<h2 class=\"wp-block-heading\" id=\"h-key-terms\">Key Terms<\/h2>\n\n\n\n<p>Resolution<\/p>\n\n\n\n<p>Defines the smallest position increment that can be moved or measured and is typically expressed in &#8220;counts&#8221;. High resolution is required for high performance servo systems. A positioning system &#8220;dithers&#8221; between two counts so the higher the resolution, the smaller the dither. Resolution also has a significant impact on velocity ripple at low speed. Since velocity is derived from position feedback, if the resolution is low there may be insufficient data in a sample to accurately derive velocity. At high speeds, high resolution devices can generate data rates beyond the tracking capability of the controller or servo drive.<\/p>\n\n\n\n<p>Interpolation<\/p>\n\n\n\n<p>Optical encoders generate sine and cosine signals. The period of these signals is defined by the inherent &#8220;pitch&#8221; of the device. With sin\/cos information, it is theoretically possible to have infinite resolution by computing the ratio of the signals. This technique is known as interpolation. In practice, the fidelity of the sin\/cos signals and signal to noise ratio limit the realizable resolution.<\/p>\n\n\n\n<p>Accuracy<\/p>\n\n\n\n<p>Defines how close each measured position is to the actual physical position. Accuracy is very much a system issue, and can be dominated by mechanical errors such as eccentricity, straightness and flatness. Sensor errors include non-accumulating random variations in pitch (linearity), accumulating pitch errors (slope), and variations in fidelity of internal sin\/cos signals. Precision machine builders typically calibrate out errors via a lookup table of offsets. More detail can be found in our Technical Paper \u2018Understanding Resolution, Accuracy &amp; Repeatability\u2019.<\/p>\n\n\n\n<p>Repeatability<\/p>\n\n\n\n<p>Defines the range of measured positions when the system is returned to the same physical position multiple times. Repeatability can be more important than absolute accuracy. For system inaccuracies to be effectively calibrated, it is important for each position reading to be consistent. Sensor hysteresis (different readings depending on direction of approach to measure position) is an important factor in repeatability.<\/p>\n\n\n\n<h2 class=\"wp-block-heading\" id=\"h-optical-encoder-transmissive\">Optical Encoder &#8211; Transmissive<\/h2>\n\n\n\n<figure class=\"wp-block-image\"><img loading=\"lazy\" decoding=\"async\" width=\"1000\" height=\"541\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/optical-encoders-transmissive.jpg\" alt=\"Optical Encoders - Transmissive\" class=\"wp-image-3250\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/optical-encoders-transmissive.jpg?quality=85&amp;strip=all 1000w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/optical-encoders-transmissive.jpg?resize=320%2C173&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/optical-encoders-transmissive.jpg?resize=400%2C216&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/optical-encoders-transmissive.jpg?resize=840%2C454&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 1000px) 100vw, 1000px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\">Figure 1<\/p><\/p>\n\n\n\n<p>The transmissive encoder uses optical scanning of a fine grating or &#8220;scale&#8221;, illuminated by an LED light source. The scale, rotary or linear, is made of transparent and opaque &#8220;lines&#8221; that are arranged in a 5050 duty cycle. The number of transparent regions on the disc corresponds to the scale pitch which defines the resolution of the encoder.<\/p>\n\n\n\n<p>The sensor generates a voltage in proportion to the incident light intensity. As the sensor moves relative to the scale, the voltage varies sinusoidally. A second light detector is added 90\u00b0 out of phase. This relates to a displacement of half a scale line. Whether the signal from sensor A leads sensor B, or vice versa, defines the direction of relative motion. The encoder output can be sin\/cos signals, but the signals are more typically converted to square waves: A quad B (quad relates to 90\u00b0 phase shift). A controller detects transitions on the edge of each square wave, which effectively increases the encoder resolution by a factor of 4.<\/p>\n\n\n\n<p>The detectors tend to be large compared to the width of each line. At higher resolutions this can lead to spillover between channels. Adding a mask that matches the pattern of the channels helps clean the signal. The trade-off with this type of design is that the air gap between scale and sensor must be very small, imposing strict specifications on disc parameters such as flatness, eccentricity, and alignment, making the device more vulnerable to shock and vibration.<\/p>\n\n\n\n<p>Phased-array incremental encoders use solid state technology to provide a more robust solution. Instead of a discrete detector for each channel, a phased-array encoder features an array of detectors so that each channel is covered by multiple detectors. This approach averages the optical signal, minimizing variations introduced by manufacturing errors, such as disc eccentricity and misalignment, and improves performance while relaxing fabrication tolerances.<\/p>\n\n\n\n<p>Inherently incremental, the encoder typically has an additional scale track with a single transparent line and separate sensor. The sensor generates an index signal defining the null position of the device.<\/p>\n\n\n\n<p>A transmissive encoder is typically packaged in an enclosure with internal bearings and a shaft for connection to a motor via a flexible coupling. The enclosures are available with a range of sealing ratings and are bulky.<\/p>\n\n\n\n<figure class=\"wp-block-table\"><table class=\"has-fixed-layout\"><thead><tr><th>Strengths<\/th><th>Weaknesses<\/th><\/tr><\/thead><tbody><tr><td>Strengths: Moderate resolution, good accuracy, high repeatability, cost-effective.<\/td><td>Bulky.<\/td><\/tr><\/tbody><\/table><\/figure>\n\n\n\n<h2 class=\"wp-block-heading\" id=\"h-optical-encoder-reflective\">Optical Encoder &#8211; Reflective<\/h2>\n\n\n\n<figure class=\"wp-block-image\"><img loading=\"lazy\" decoding=\"async\" width=\"1000\" height=\"649\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/optical-encoder-reflective.jpg\" alt=\"Optical Encoders - Reflective\" class=\"wp-image-3251\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/optical-encoder-reflective.jpg?quality=85&amp;strip=all 1000w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/optical-encoder-reflective.jpg?resize=320%2C208&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/optical-encoder-reflective.jpg?resize=400%2C260&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/optical-encoder-reflective.jpg?resize=840%2C545&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 1000px) 100vw, 1000px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\">Figure 2<\/p><\/p>\n\n\n\n<p>The principle of the reflective optical encoder is very similar to the transmissive encoder. A reflective encoder works by emitting light from the same side as the sensor (relative to the code disc), and selectively reflecting portions of the light to the sensor. Reduced physical dimensions is a clear advantage of this solution. Without the collimation optics typically required in a transmissive encoder, and with the LED light source on the same side as the sensor, the total volume of the encoder can be reduced substantially. However, resolution and accuracy may not be as good as the transmissive encoder. Similar to the transmissive encoder, an additional index track is used to define the null position.<\/p>\n\n\n\n<p>Reflective encoders are typically modular devices with no enclosure or bearings and must be built into the mechanical system. They are much more compact but may require a more benign environment.<\/p>\n\n\n\n<figure class=\"wp-block-table\"><table class=\"has-fixed-layout\"><thead><tr><th>Strengths<\/th><th>Weaknesses<\/th><\/tr><\/thead><tbody><tr><td>Moderate resolution and accuracy, high repeatability, cost-effective<\/td><td>Environmental ruggedness.<\/td><\/tr><\/tbody><\/table><\/figure>\n\n\n\n<h2 class=\"wp-block-heading\" id=\"h-optical-encoder-interferential\">Optical Encoder &#8211; Interferential<\/h2>\n\n\n\n<p><p style=\"text-align: center\"><img loading=\"lazy\" decoding=\"async\" width=\"1200\" height=\"515\" class=\"aligncenter wp-image-3253\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2020\/06\/optical-encoder-interferential.jpg\" alt=\"Optical Encoders - Interferential\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2020\/06\/optical-encoder-interferential.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2020\/06\/optical-encoder-interferential.jpg?resize=320%2C137&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2020\/06\/optical-encoder-interferential.jpg?resize=400%2C172&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2020\/06\/optical-encoder-interferential.jpg?resize=840%2C361&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 1200px) 100vw, 1200px\" \/>Figure 3<\/p><\/p>\n\n\n\n<p>An interferential optical encoder operates by a coherent laser light source generating a diverging beam, which illuminates a diffraction grating pattern printed on the scale.  The grating pattern is created using either chrome deposition on a glass scale, or laser written lines on a metal tape scale. The 20\u00b5m pitch grating diffracts the light to generate a high contrast interference pattern of bright and dark, directly back onto a detector array. Inherently incremental, a second index\/marker track is typically used.<\/p>\n\n\n\n<p>The diffracted light creates discrete Talbot planes of interference patterns. In the example from Figure 3 above, the 3<sup>rd<\/sup> Talbot plane is utilized. As the relative position of the scale and detector changes, the diffraction pattern translates across the detector array, resulting in a sinusoidal change in each detector cell.<\/p>\n\n\n\n<p>Interferential technology requires minimal optical components, resulting in a sensor of small size. Resolution, without interpolation, is typically more than order of magnitude, higher than transmissive or reflective <a href=\"https:\/\/novanta.com\/robotics-automation\/optical-encoders\/\">optical encoders<\/a>. Because of the fidelity of the sine and cosines signals, high interpolation is possible, yielding nanometer resolution with high accuracy. Considering the precision of the device, alignment tolerances are not excessively demanding.<\/p>\n\n\n\n<p>This type of encoder requires a clean environment. Employing a less coherent LED light source, combined with collimating and filtering optics, significantly improves contamination immunity. The encoder is inevitably larger, and typically has tighter alignment tolerances. See Technical Papers \u2018<a href=\"https:\/\/www.celeramotion.com\/optical-sensors\/support\/technical-papers\/pureprecision-optical-encoder-technology\/\">PurePrecision\u2122 Optical Encoder Technology<\/a>\u2019 and \u2018<a href=\"https:\/\/www.celeramotion.com\/optical-sensors\/support\/technical-papers\/verapath-optical-encoder-technology\/\">VeraPath\u2122 Optical Encoder Technology<\/a>\u2019 for more details.<\/p>\n\n\n\n<figure class=\"wp-block-table\"><table class=\"has-fixed-layout\"><thead><tr><th>Strengths<\/th><th>Weaknesses<\/th><\/tr><\/thead><tbody><tr><td>High resolution, accuracy, repeatability, compact, moderate alignment tolerances<\/td><td>Environmental ruggedness for Talbot plane implementation<\/td><\/tr><\/tbody><\/table><\/figure>\n\n\n\n<h2 class=\"wp-block-heading\" id=\"h-technology-comparison\">Technology Comparison<\/h2>\n\n\n\n<figure class=\"wp-block-image\"><img loading=\"lazy\" decoding=\"async\" width=\"1000\" height=\"720\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/optical-encoders-technology-comparison.jpg\" alt=\"Optical Encoder - Technology comparison\" class=\"wp-image-3252\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/optical-encoders-technology-comparison.jpg?quality=85&amp;strip=all 1000w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/optical-encoders-technology-comparison.jpg?resize=320%2C230&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/optical-encoders-technology-comparison.jpg?resize=400%2C288&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/optical-encoders-technology-comparison.jpg?resize=840%2C605&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 1000px) 100vw, 1000px\" \/><\/figure>\n\n\n\n<p>The interferential encoder is the clear leader in terms of precision. Interferential and reflective technologies make small size and low weight possible. The transmissive encoder is typically in an enclosure and can be more rugged depending on the rating of the enclosure. The higher precision of the interferential encoder demands tighter alignment tolerances, but the requirements are not onerous considering the <a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/understanding-resolution-accuracy-repeatability\/\">resolution<\/a> and accuracy of the device.<\/p>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>Introduction An optical encoder is an electromechanical device that uses a light source, light detectors, and an optical grating to convert rotary or linear position to an electrical signal. Optical encoders can be incremental or absolute but the focus here is incremental. There are three primary implementations: transmissive, reflective and interferential. This paper discusses the [&hellip;]<\/p>\n","protected":false},"author":85,"featured_media":3249,"template":"","meta":{"_acf_changed":true,"show_table_of_content":true},"class_list":["post-3254","novanta_tech_paper","type-novanta_tech_paper","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v27.0 (Yoast SEO v27.4) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Optical Encoder Support - Technical Papers | Celera Motion<\/title>\n<meta name=\"description\" content=\"Learn about how to get the most out of our optical encoders, to transform your current motion control systems within your industry. Check out our guides here.\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/optical-encoder-technologies\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Incremental Optical Encoder Technologies\" \/>\n<meta property=\"og:description\" content=\"Learn about how to get the most out of our optical encoders, to transform your current motion control systems within your industry. Check out our guides here.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/optical-encoder-technologies\/\" \/>\n<meta property=\"og:site_name\" content=\"Robotics &amp; Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-04-23T17:59:27+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2020\/06\/Optical-Encoders-Incremental-.jpg?quality=85&strip=all&w=372&h=235&crop=1\" \/>\n\t<meta property=\"og:image:width\" content=\"372\" \/>\n\t<meta property=\"og:image:height\" content=\"235\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"7 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/optical-encoder-technologies\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/optical-encoder-technologies\\\/\",\"name\":\"Optical Encoder Support - Technical Papers | Celera Motion\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/optical-encoder-technologies\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/optical-encoder-technologies\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2020\\\/06\\\/Optical-Encoders-Incremental-.jpg?quality=85&strip=all\",\"datePublished\":\"2020-06-17T13:17:07+00:00\",\"dateModified\":\"2026-04-23T17:59:27+00:00\",\"description\":\"Learn about how to get the most out of our optical encoders, to transform your current motion control systems within your industry. Check out our guides here.\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/optical-encoder-technologies\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/optical-encoder-technologies\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/optical-encoder-technologies\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2020\\\/06\\\/Optical-Encoders-Incremental-.jpg?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2020\\\/06\\\/Optical-Encoders-Incremental-.jpg?quality=85&strip=all\",\"width\":372,\"height\":235,\"caption\":\"Optical Encoders - Incremental\"},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/optical-encoder-technologies\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Incremental Optical Encoder Technologies\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\",\"name\":\"Robotics & Automation\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Optical Encoder Support - Technical Papers | Celera Motion","description":"Learn about how to get the most out of our optical encoders, to transform your current motion control systems within your industry. Check out our guides here.","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/optical-encoder-technologies\/","og_locale":"en_US","og_type":"article","og_title":"Incremental Optical Encoder Technologies","og_description":"Learn about how to get the most out of our optical encoders, to transform your current motion control systems within your industry. Check out our guides here.","og_url":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/optical-encoder-technologies\/","og_site_name":"Robotics &amp; Automation","article_modified_time":"2026-04-23T17:59:27+00:00","og_image":[{"url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2020\/06\/Optical-Encoders-Incremental-.jpg?quality=85&strip=all&w=372&h=235&crop=1","width":372,"height":235,"type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"7 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/optical-encoder-technologies\/","url":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/optical-encoder-technologies\/","name":"Optical Encoder Support - Technical Papers | Celera Motion","isPartOf":{"@id":"https:\/\/novanta.com\/robotics-automation\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/optical-encoder-technologies\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/optical-encoder-technologies\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2020\/06\/Optical-Encoders-Incremental-.jpg?quality=85&strip=all","datePublished":"2020-06-17T13:17:07+00:00","dateModified":"2026-04-23T17:59:27+00:00","description":"Learn about how to get the most out of our optical encoders, to transform your current motion control systems within your industry. Check out our guides here.","breadcrumb":{"@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/optical-encoder-technologies\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/robotics-automation\/technical-paper\/optical-encoder-technologies\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/optical-encoder-technologies\/#primaryimage","url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2020\/06\/Optical-Encoders-Incremental-.jpg?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2020\/06\/Optical-Encoders-Incremental-.jpg?quality=85&strip=all","width":372,"height":235,"caption":"Optical Encoders - Incremental"},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/optical-encoder-technologies\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/robotics-automation\/"},{"@type":"ListItem","position":2,"name":"Incremental Optical Encoder Technologies"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/robotics-automation\/#website","url":"https:\/\/novanta.com\/robotics-automation\/","name":"Robotics & Automation","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/robotics-automation\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_tech_paper\/3254","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_tech_paper"}],"about":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/types\/novanta_tech_paper"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/users\/85"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media\/3249"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media?parent=3254"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}