{"id":3360,"date":"2019-06-08T20:32:31","date_gmt":"2019-06-08T20:32:31","guid":{"rendered":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/air-bearing-benefits\/"},"modified":"2026-04-23T18:18:24","modified_gmt":"2026-04-23T18:18:24","slug":"air-bearing-benefits","status":"publish","type":"novanta_tech_paper","link":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/air-bearing-benefits\/","title":{"rendered":"Air Bearing Benefits\u00a0"},"content":{"rendered":"\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<h2 class=\"wp-block-heading\" id=\"the-challenge\">The Challenge<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">In many advanced industries, machine builders are constantly pushing the requirements of spindle technology in the quest for higher productivity, greater accuracy, and a longer lifetime. Conventional bearing systems, usually ball bearings, cannot always deliver the very high speeds demanded by these industries whilst still maintaining high rotational precision, thermal stability, and long service life. This is primarily due to the mechanical contact between the balls and the races, which can result in rapid wear and excessive heat generation at high rpm\u2019s, leading to a loss in accuracy and even premature failure of the bearing.<\/p>\n\n\n\n<p class=\"wp-block-paragraph\">In addition, some of these industries require oil-free bearing systems to avoid workpiece or environmental contamination, particularly in a cleanroom application.<\/p>\n\n\n\n<h2 class=\"wp-block-heading\" id=\"the-solution\">The Solution<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">For many high technology OEMs, an air bearing spindle is the perfect solution. Westwind air bearing spindles have proved successful in the harshest of manufacturing environments around the world, providing significant advantages over conventional bearing systems for greater productivity and higher quality. This paper highlights the most significant benefits that air bearings can offer.<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<h2 class=\"wp-block-heading\" id=\"the-benefits-of-air-bearing-spindles\">The Benefits of Air Bearing Spindles<\/h2>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:75%\">\n<h3 class=\"wp-block-heading\" id=\"greater-precision\">Greater Precision<\/h3>\n\n\n\n<p class=\"wp-block-paragraph\"><a href=\"https:\/\/www.celeramotion.com\/air-bearing-spindles\/support\/technical-papers\/what-is-an-air-bearing\/\">Air bearings<\/a> provide extreme radial and axial rotational precision.\u202f Since there is no mechanical contact, wear is minimal, ensuring accuracy remains constant over time.\u202f <\/p>\n\n\n\n<p class=\"wp-block-paragraph\">Air bearing spindles, by their manufacturing construction, are inherently accurate in rotation.\u202f Special manufacturing techniques enhance this accuracy to give extreme rotational and axial precision.\u202f Air bearing spindles have been designed to achieve rotational accuracy of less than 0.1 microns TIR in both axial and radial directions.\u202f As there is no mechanical contact between the rotating shaft and the static support, there is nothing to wear out, ensuring the accuracy remains constant over time \u2013 an important feature for manufacturers using statistical process control.\u202f <\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:25%\">\n<figure class=\"wp-block-image size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"600\" height=\"399\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/07\/Greater-Precision-Air-bearing-spindles.jpg\" alt=\"\" class=\"wp-image-3340\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/07\/Greater-Precision-Air-bearing-spindles.jpg?quality=85&amp;strip=all 600w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/07\/Greater-Precision-Air-bearing-spindles.jpg?resize=320%2C213&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/07\/Greater-Precision-Air-bearing-spindles.jpg?resize=400%2C266&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 600px) 100vw, 600px\" \/><\/figure>\n<\/div>\n<\/div>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"497\" height=\"287\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TECHNI1-1.png\" alt=\"\" class=\"wp-image-3341\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TECHNI1-1.png?quality=85&amp;strip=all 497w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TECHNI1-1.png?resize=320%2C185&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TECHNI1-1.png?resize=400%2C231&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 497px) 100vw, 497px\" \/><\/figure>\n\n\n\n<p class=\"wp-block-paragraph\"><p style=\"text-align: center\"><em><strong>Fig 1<\/strong> \u2013 Typical synchronous radial run-out values: &lt; 10 microns (PCB drilling spindle, high speed).<\/em><\/p><\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"497\" height=\"292\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TECHNI2-1.png\" alt=\"\" class=\"wp-image-3342\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TECHNI2-1.png?quality=85&amp;strip=all 497w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TECHNI2-1.png?resize=320%2C188&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TECHNI2-1.png?resize=400%2C235&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 497px) 100vw, 497px\" \/><\/figure>\n\n\n\n<p class=\"wp-block-paragraph\"><p style=\"text-align: center\"><em><strong>Fig 2<\/strong> \u2013 Typical asynchronous radial run-out values: &lt; 0.025 microns (Disk test spindle, low speed).<\/em><\/p><\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<h2 class=\"wp-block-heading\" id=\"high-speed\">High Speed<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">Low shear forces within the air bearing allow extremely high rotational speeds with minimal loss of power and very low heat generation. Speeds can exceed 300,000 rpm.\u202f <\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:75%\">\n<p class=\"wp-block-paragraph\">Air bearings have low fractional drag, permitting high speed whilst retaining very low vibration levels. The frictional resistance to rotation of an air bearing is very small and, subsequently, the loss of power and heat generation is also very small. This allows the shaft to be run at very high surface speeds.<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:25%\">\n<figure class=\"wp-block-image aligncenter size-\"><img loading=\"lazy\" decoding=\"async\" width=\"341\" height=\"228\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TECHNI3-1.png\" alt=\"\" class=\"wp-image-3343\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TECHNI3-1.png?quality=85&amp;strip=all 341w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TECHNI3-1.png?resize=320%2C214&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 341px) 100vw, 341px\" \/><\/figure>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"669\" height=\"359\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/07\/Westwind-air-bearing-spindle-speed.jpg\" alt=\"\" class=\"wp-image-3344\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/07\/Westwind-air-bearing-spindle-speed.jpg?quality=85&amp;strip=all 669w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/07\/Westwind-air-bearing-spindle-speed.jpg?resize=320%2C172&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/07\/Westwind-air-bearing-spindle-speed.jpg?resize=400%2C215&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 669px) 100vw, 669px\" \/><\/figure>\n\n\n\n<p class=\"wp-block-paragraph\"><p style=\"text-align: center\"><em><strong>Fig 3<\/strong> \u2013 Current maximum speeds of\u202fWestwind air bearing spindles in different market sectors.<\/em><\/p><\/p>\n\n\n\n<p class=\"wp-block-paragraph\">In some spindles, the higher rotational speeds will result in increased bearing stiffness caused by the properties of aerodynamic and gyroscopic stiffening.<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<h2 class=\"wp-block-heading\" id=\"increased-tool-life\">\u202fIncreased Tool Life<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">The use of air bearings means tool life can be greatly extended.<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:75%\">\n<p class=\"wp-block-paragraph\">The lack of vibration and high rotational accuracy means drills, cutters, grinding wheels and boring tools have a much longer life \u2013 reducing maintenance and running costs. In particular, in the PCB drilling industry where drill diameters as small as 50 microns are now used, only air bearing spindles are capable of running at the required speeds to ensure acceptable tool life.\u202f <\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:25%\">\n<figure class=\"wp-block-image aligncenter size-\"><img loading=\"lazy\" decoding=\"async\" width=\"384\" height=\"250\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Technical-Paper-English-Westwind-Air-Bearing-Spindles-Air-Bearing-Benefits-Spindle-Tooling-Samples.png\" alt=\"\" class=\"wp-image-3345\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Technical-Paper-English-Westwind-Air-Bearing-Spindles-Air-Bearing-Benefits-Spindle-Tooling-Samples.png?quality=85&amp;strip=all 384w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Technical-Paper-English-Westwind-Air-Bearing-Spindles-Air-Bearing-Benefits-Spindle-Tooling-Samples.png?resize=320%2C208&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 384px) 100vw, 384px\" \/><\/figure>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-vertical is-layout-flex wp-container-core-group-is-layout-bd946717 wp-block-group-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\"><\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"491\" height=\"316\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TE8A701.png\" alt=\"\" class=\"wp-image-3346\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TE8A701.png?quality=85&amp;strip=all 491w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TE8A701.png?resize=320%2C206&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TE8A701.png?resize=400%2C257&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 491px) 100vw, 491px\" \/><\/figure>\n\n\n\n<p class=\"wp-block-paragraph\"><p style=\"text-align: center\"><em><strong>Fig 4<\/strong> \u2013 PCB drill tool life versus speed.<\/em><\/p><\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><p style=\"text-align: center\">Typical increase in grinding wheel life: 1.5 to 4 times dependent on application &amp; wheel type. <\/p><\/p>\n\n\n\n<h2 class=\"wp-block-heading\" id=\"improved-surface-finish\">\u202fImproved Surface Finish<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">The accurate, repeatable motion given by air bearing spindles gives a superior surface finish.\u202f<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:75%\">\n<p class=\"wp-block-paragraph\">For applications, such as <a href=\"https:\/\/www.celeramotion.com\/air-bearing-spindles\/products\/semi-conductor-spindles\/\">semiconductor<\/a> processing, air bearing spindles provide a smooth, accurate, repeatable motion \u2013 resulting in a better surface finish. Unlike ball bearing spindles, air bearings provide constant bearing stiffness, ensuring minimal subsurface fracture in machining of hard materials.\u202f As the stiffness is produced by the uniform flow of air through the bearing, the reaction forces experienced by the shaft from an external load is constant at all points of its revolution.\u202f This property is particularly relevant to the production of good surface finish when grinding.\u202f<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:25%\">\n<figure class=\"wp-block-image aligncenter size-\"><img loading=\"lazy\" decoding=\"async\" width=\"295\" height=\"160\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TE43D11.png\" alt=\"\" class=\"wp-image-3347\"\/><\/figure>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<h2 class=\"wp-block-heading\" id=\"typical-surface-finish\">\u202fTypical Surface Finish<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\"><strong>Surface grinding:<\/strong> &lt; 0.05 micron (2 micro-inch) CLA.\u202f \n\n<strong>Diamond turning or fly cutting acrylics and soft metals:<\/strong> &lt; 0.012 microns (0.5 micro inch) CLA, allowing consistent optical quality.\u202f [\/vc_column_text]\n\n<\/p>\n\n\n\n<h2 class=\"wp-block-heading\" id=\"typical-air-bearing-stiffness-values\">\u202fTypical Air Bearing Stiffness Values<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">Depending on the size of the spindle, air bearing stiffness can achieve values of:<\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><strong>Axial:<\/strong> up to 250 N\/micron (1,400,000 lb\/in)\u202f. <\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><strong>Radial:<\/strong> up to 580 N\/micron (3,300,000 lb\/in).\u202f <\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"664\" height=\"468\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TE83DE1.png\" alt=\"\" class=\"wp-image-3348\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TE83DE1.png?quality=85&amp;strip=all 664w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TE83DE1.png?resize=320%2C226&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TE83DE1.png?resize=400%2C282&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 664px) 100vw, 664px\" \/><\/figure>\n\n\n\n<p class=\"wp-block-paragraph\"><p style=\"text-align: center\"><em><strong>Fig 5 <\/strong>\u2013 Comparison of rolling element and air bearing stiffness\u202f.<\/em><\/p><\/p>\n\n\n\n<h2 class=\"wp-block-heading\" id=\"long-bearing-life\">\u202fLong Bearing Life<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">With no mechanical contact and a clean air supply, free from oil and water, bearing life is dramatically increased.\u202f <\/p>\n\n\n\n<p class=\"wp-block-paragraph\">The absence of any metal-to-metal contact within the bearings ensures practically unlimited life, provided the air supply is clean and free from oil and water.\u202f In addition, due to the nature of operation, air bearings provide a constant air purge out from the ends of the bearings, creating a natural barrier to the ingress of harmful external contaminants such as material debris or cutting fluids. This increases machine utilisation and minimises down-time, resulting in an increase in overall efficiency.\u202f\u202f <\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"433\" height=\"160\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TEECA01.png\" alt=\"\" class=\"wp-image-3349\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TEECA01.png?quality=85&amp;strip=all 433w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TEECA01.png?resize=320%2C118&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TEECA01.png?resize=400%2C148&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 433px) 100vw, 433px\" \/><\/figure>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"512\" height=\"304\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TE634C1.png\" alt=\"\" class=\"wp-image-3350\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TE634C1.png?quality=85&amp;strip=all 512w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TE634C1.png?resize=320%2C190&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TE634C1.png?resize=400%2C238&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 512px) 100vw, 512px\" \/><\/figure>\n\n\n\n<p class=\"wp-block-paragraph\"><p style=\"text-align: center\"><em><strong>Fig 6<\/strong> \u2013 Comparison between bearing life of a ball bearing and an air bearing\u202f.<\/em><\/p><\/p>\n\n\n\n<h2 class=\"wp-block-heading\" id=\"low-thermal-growth\">\u202fLow Thermal Growth<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">Low friction, constant air flow and efficient power transmission result in minimal thermal growth.\u202f<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:75%\">\n<p class=\"wp-block-paragraph\">Due to many factors (such as low friction, constant air flow and efficient power transmission) the heating effect in a spindle shaft is small.\u202f Additionally, the selection of special materials and construction methods, together with internal liquid cooling channels, can almost completely eliminate thermal growth, so no warm-up period is required.\u202f<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:25%\">\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"206\" height=\"301\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TEF4261.png\" alt=\"\" class=\"wp-image-3351\"\/><\/figure>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"495\" height=\"300\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Technical-Paper-English-Westwind-Air-Bearing-Spindles-Air-Bearing-Benefits-Thermal-Test-Chart.png\" alt=\"\" class=\"wp-image-3352\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Technical-Paper-English-Westwind-Air-Bearing-Spindles-Air-Bearing-Benefits-Thermal-Test-Chart.png?quality=85&amp;strip=all 495w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Technical-Paper-English-Westwind-Air-Bearing-Spindles-Air-Bearing-Benefits-Thermal-Test-Chart.png?resize=320%2C194&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Technical-Paper-English-Westwind-Air-Bearing-Spindles-Air-Bearing-Benefits-Thermal-Test-Chart.png?resize=400%2C242&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 495px) 100vw, 495px\" \/><\/figure>\n\n\n\n<p class=\"wp-block-paragraph\"><p style=\"text-align: center\"><em><strong>Fig 7 <\/strong>\u2013 Thermal image of water-cooled PCB drilling spindle running at 200,000 rpm.<\/em><\/p><\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<h2 class=\"wp-block-heading\" id=\"lack-of-maintenance\">\u202fLack of Maintenance<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">Only the very minimum of maintenance is required.\u202f A regular check of air supply and coolant systems is all that is necessary to ensure complete reliability.\u202f\u202f\u202f <\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:75%\">\n<p class=\"wp-block-paragraph\">Normally only a regular check of the air supply is necessary to ensure complete bearing reliability.\u202f Providing that the spindle is operating within the design specification limits, the spindle should have a long working life.\u202f Normal maintenance usually consists of ensuring that air and water supplies are kept clean and to the correct specifications.\u202f <\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><strong>Typical air filtration requirement:<\/strong> 0.1 micron\u202f\u202f <\/p>\n\n\n\n<p class=\"wp-block-paragraph\">\u202fNote: Where a collet or other holding device is fitted to the spindle, specific maintenance regimes must be adhered to.\u202f <\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:25%\">\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"348\" height=\"227\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TE66081.png\" alt=\"\" class=\"wp-image-3353\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TE66081.png?quality=85&amp;strip=all 348w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TE66081.png?resize=320%2C209&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 348px) 100vw, 348px\" \/><\/figure>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"1233\" height=\"882\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TEB0431.png\" alt=\"\" class=\"wp-image-3354\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TEB0431.png?quality=85&amp;strip=all 1233w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TEB0431.png?resize=320%2C229&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TEB0431.png?resize=400%2C286&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TEB0431.png?resize=840%2C601&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TEB0431.png?resize=1200%2C858&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 1233px) 100vw, 1233px\" \/><\/figure>\n\n\n\n<p class=\"wp-block-paragraph\"><p style=\"text-align: center\"><em><strong>Fig 8 <\/strong>\u2013 Maintenance instructions for a Westwind spindle fitted with a bonded collet\u202f.<\/em><\/p><\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<h2 class=\"wp-block-heading\" id=\"large-load-capacity\">\u202fLarge Load Capacity<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">Air bearings can support heavy loads, allowing them to be applied to many industrial machine tool applications.<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:75%\">\n<p class=\"wp-block-paragraph\">Air bearing design can incorporate heavy load-carrying capacity, high stiffness capability, or a combination of the two.\u202f In many air bearing applications where spindle speeds are relatively low, large diameter radial and axial bearings can be incorporated.<\/p>\n\n\n\n<p class=\"wp-block-paragraph\">Radial bearing loads up to 500kg.\u202f <\/p>\n\n\n\n<p class=\"wp-block-paragraph\">Axial bearing loads up to 1000 kg.\u202f <\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:25%\">\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"346\" height=\"323\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TEC3B31.png\" alt=\"\" class=\"wp-image-3355\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TEC3B31.png?quality=85&amp;strip=all 346w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TEC3B31.png?resize=320%2C299&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 346px) 100vw, 346px\" \/><\/figure>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"524\" height=\"337\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TED3B81.png\" alt=\"\" class=\"wp-image-3356\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TED3B81.png?quality=85&amp;strip=all 524w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TED3B81.png?resize=320%2C206&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TED3B81.png?resize=400%2C257&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 524px) 100vw, 524px\" \/><\/figure>\n\n\n\n<p class=\"wp-block-paragraph\"><p style=\"text-align: center\"><em><strong>Fig 9 <\/strong>\u2013 The graph above shows the load capacity with increasing spindle shaft diameter.<\/em><\/p><\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<h2 class=\"wp-block-heading\" id=\"reduced-vibration\">Reduced Vibration<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">Only minimal levels of vibration and audible noise are produced when running an air bearing spindle.\u202f<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:75%\">\n<p class=\"wp-block-paragraph\">As a result of the high balance standards obtained and the lack of mechanical contact, a Westwind air bearing spindle should produce minimal levels of vibration and audible noise.\u202f <\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><strong>Typical balance standard:<\/strong> G0.4 or better.\u202f <\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><strong>Typical vibration level:<\/strong> &lt;0.2 mm\/sec (low speed spindles).\u202f  &lt;1.0 mm\/sec (high speed spindles).\u202f \n\n<strong>Typical noise levels:<\/strong> 70 to 80 dBa.\u202f <\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:25%\">\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"357\" height=\"337\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Technical-Paper-English-Westwind-Air-Bearing-Spindles-Reduced-Vibration-Spindle-Application.png\" alt=\"\" class=\"wp-image-3357\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Technical-Paper-English-Westwind-Air-Bearing-Spindles-Reduced-Vibration-Spindle-Application.png?quality=85&amp;strip=all 357w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Technical-Paper-English-Westwind-Air-Bearing-Spindles-Reduced-Vibration-Spindle-Application.png?resize=320%2C302&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 357px) 100vw, 357px\" \/><\/figure>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"555\" height=\"378\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TEDE011.png\" alt=\"\" class=\"wp-image-3358\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TEDE011.png?quality=85&amp;strip=all 555w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TEDE011.png?resize=320%2C218&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/TEDE011.png?resize=400%2C272&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 555px) 100vw, 555px\" \/><\/figure>\n\n\n\n<p class=\"wp-block-paragraph\"><p style=\"text-align: center\"><em><strong>Fig 10 <\/strong>\u2013  Graph of radial vibration against speed.<\/em><\/p><\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<h2 class=\"wp-block-heading\" id=\"cleanliness\">Cleanliness<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">Air is the only lubrication used; therefore air bearing technology is ideal where there must be no contamination of the work piece or working environment.\u202f <\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:75%\">\n<p class=\"wp-block-paragraph\">With the elimination of grease, oil and oil mist from the working environment, conditions remain cleaner when using air bearing spindles. Air bearings have no adverse effect on the environment and are therefore ideal for use in a cleanroom, or in automotive <a href=\"https:\/\/www.celeramotion.com\/air-bearing-spindles\/products\/coating-atomizer-spindles\/\">rotary atomizer spraying<\/a> applications.<\/p>\n\n\n\n<p class=\"wp-block-paragraph\">Typical clean room standard in which spindles can be operated in: Class 100.\u202f <\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:25%\">\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"397\" height=\"651\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/07\/spindle-cleanliness.jpg\" alt=\"\" class=\"wp-image-3359\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/07\/spindle-cleanliness.jpg?quality=85&amp;strip=all 397w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/07\/spindle-cleanliness.jpg?resize=320%2C525&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 397px) 100vw, 397px\" \/><\/figure>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<h3 class=\"wp-block-heading\" id=\"key-product-lines-using-westwind-air-bearing-technology\">Key Product Lines using Westwind Air Bearing technology:<\/h3>\n\n\n\n<ul class=\"wp-block-list\">\n<li><a href=\"https:\/\/www.celeramotion.com\/air-bearing-spindles\/products\/pcb-drilling-and-routing\/\">PCB Drilling and Routing Spindles<\/a><\/li>\n\n\n\n<li><a href=\"https:\/\/www.celeramotion.com\/air-bearing-spindles\/products\/coating-atomizer-spindles\/\">Coating Atomizer Spindles<\/a><\/li>\n\n\n\n<li><a href=\"https:\/\/www.celeramotion.com\/air-bearing-spindles\/products\/light-industrial-precision-machining-spindles\/\">Light Industrial \u2013 Precision Machining Spindles<\/a><\/li>\n<\/ul>\n\n\n\n<hr class=\"wp-block-separator has-alpha-channel-opacity\"\/>\n\n\n\n<p class=\"wp-block-paragraph\">Further Reading<\/p>\n\n\n\n<p class=\"wp-block-paragraph\"><a href=\"https:\/\/www.celeramotion.com\/air-bearing-spindles\/support\/technical-papers\/what-is-an-air-bearing\/\">What is an Air Bearing?<\/a><\/p>\n\n\n\n<p class=\"wp-block-paragraph\">Last Updated: 5 July, 2021<\/p>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>The Challenge In many advanced industries, machine builders are constantly pushing the requirements of spindle technology in the quest for higher productivity, greater accuracy, and a longer lifetime. Conventional bearing systems, usually ball bearings, cannot always deliver the very high speeds demanded by these industries whilst still maintaining high rotational precision, thermal stability, and long [&hellip;]<\/p>\n","protected":false},"author":85,"featured_media":3339,"template":"","meta":{"_acf_changed":true,"card_thumbnail_id":0,"show_table_of_content":true},"class_list":["post-3360","novanta_tech_paper","type-novanta_tech_paper","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>The Advantages of Air Bearings in Machines | Celera Motion<\/title>\n<meta name=\"description\" content=\"Revolutionize machine precision &amp; speed! Explore the advantages of air bearings for machine builders: frictionless motion, minimal wear &amp; high accuracy.\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/air-bearing-benefits\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Air Bearing Benefits\u00a0\" \/>\n<meta property=\"og:description\" content=\"Revolutionize machine precision &amp; speed! Explore the advantages of air bearings for machine builders: frictionless motion, minimal wear &amp; high accuracy.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/air-bearing-benefits\/\" \/>\n<meta property=\"og:site_name\" content=\"Robotics &amp; Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-04-23T18:18:24+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/07\/Air-Bearing-Benefits-.jpg?quality=85&strip=all&w=375&h=235&crop=1\" \/>\n\t<meta property=\"og:image:width\" content=\"375\" \/>\n\t<meta property=\"og:image:height\" content=\"235\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"10 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/air-bearing-benefits\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/air-bearing-benefits\\\/\",\"name\":\"The Advantages of Air Bearings in Machines | Celera Motion\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/air-bearing-benefits\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/air-bearing-benefits\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2021\\\/07\\\/Air-Bearing-Benefits-.jpg\",\"datePublished\":\"2019-06-08T20:32:31+00:00\",\"dateModified\":\"2026-04-23T18:18:24+00:00\",\"description\":\"Revolutionize machine precision & speed! Explore the advantages of air bearings for machine builders: frictionless motion, minimal wear & high accuracy.\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/air-bearing-benefits\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/air-bearing-benefits\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/air-bearing-benefits\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2021\\\/07\\\/Air-Bearing-Benefits-.jpg\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2021\\\/07\\\/Air-Bearing-Benefits-.jpg\",\"width\":375,\"height\":235,\"caption\":\"Air Bearing Spindles Benefits\"},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/air-bearing-benefits\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Air Bearing Benefits\u00a0\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\",\"name\":\"Robotics & Automation\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"The Advantages of Air Bearings in Machines | Celera Motion","description":"Revolutionize machine precision & speed! Explore the advantages of air bearings for machine builders: frictionless motion, minimal wear & high accuracy.","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/air-bearing-benefits\/","og_locale":"en_US","og_type":"article","og_title":"Air Bearing Benefits\u00a0","og_description":"Revolutionize machine precision & speed! Explore the advantages of air bearings for machine builders: frictionless motion, minimal wear & high accuracy.","og_url":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/air-bearing-benefits\/","og_site_name":"Robotics &amp; Automation","article_modified_time":"2026-04-23T18:18:24+00:00","og_image":[{"url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/07\/Air-Bearing-Benefits-.jpg?quality=85&strip=all&w=375&h=235&crop=1","width":375,"height":235,"type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"10 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/air-bearing-benefits\/","url":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/air-bearing-benefits\/","name":"The Advantages of Air Bearings in Machines | Celera Motion","isPartOf":{"@id":"https:\/\/novanta.com\/robotics-automation\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/air-bearing-benefits\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/air-bearing-benefits\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/07\/Air-Bearing-Benefits-.jpg","datePublished":"2019-06-08T20:32:31+00:00","dateModified":"2026-04-23T18:18:24+00:00","description":"Revolutionize machine precision & speed! Explore the advantages of air bearings for machine builders: frictionless motion, minimal wear & high accuracy.","breadcrumb":{"@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/air-bearing-benefits\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/robotics-automation\/technical-paper\/air-bearing-benefits\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/air-bearing-benefits\/#primaryimage","url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/07\/Air-Bearing-Benefits-.jpg","contentUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/07\/Air-Bearing-Benefits-.jpg","width":375,"height":235,"caption":"Air Bearing Spindles Benefits"},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/air-bearing-benefits\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/robotics-automation\/"},{"@type":"ListItem","position":2,"name":"Air Bearing Benefits\u00a0"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/robotics-automation\/#website","url":"https:\/\/novanta.com\/robotics-automation\/","name":"Robotics & Automation","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/robotics-automation\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_tech_paper\/3360","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_tech_paper"}],"about":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/types\/novanta_tech_paper"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/users\/85"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media\/3339"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media?parent=3360"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}