{"id":3507,"date":"2022-03-09T19:10:54","date_gmt":"2022-03-09T19:10:54","guid":{"rendered":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/power-budgeting-and-motor-sizing-for-battery-applications\/"},"modified":"2026-04-28T05:59:25","modified_gmt":"2026-04-28T05:59:25","slug":"power-budgeting-and-motor-sizing-for-battery-applications","status":"publish","type":"novanta_tech_paper","link":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/power-budgeting-and-motor-sizing-for-battery-applications\/","title":{"rendered":"Power Budgeting and Motor Sizing for Battery Applications"},"content":{"rendered":"\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-28f84493 wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<h2 class=\"wp-block-heading\" id=\"introduction\">Introduction<\/h2>\n\n\n\n<p>While motor output power is an important consideration for all applications, motor efficiency is equally important for power-limited systems such as battery-operated applications. This paper will provide the equations needed to calculate input power, output power, motor power losses, and efficiency for properly sizing a motor, servo drive, and power supply for your application. It will also provide helpful examples of calculating motor power while clearing up common misconceptions about power supply and motor current.<\/p>\n\n\n\n<h2 class=\"wp-block-heading\" id=\"conservation-of-power\">Conservation of Power<\/h2>\n\n\n\n<p>It is important to understand that the power supplied to a motor is conserved, as electrical energy is converted to mechanical and thermal energy. That means that the difference in the power supplied to the motor and the power output from the motor is power lost through inefficiencies like heating and frequency-dependent hysteretic losses. A 100% efficient motor would be able to convert 100% of the input power to output power. However, all motors experience some degree of power loss. Let\u2019s break down the dominant power components in motor operation.<\/p>\n\n\n\n<h3 class=\"wp-block-heading\" id=\"conservation-of-power\">Conservation of Power<\/h3>\n\n\n\n<p>All power to the motor is ultimately sourced from the bus power supply unit. If the goal is to choose a motor given an existing power budget, meaning the power supply voltage and current are predetermined, the available input power to the motor can be calculated as follows.<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"484\" height=\"121\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/system-power-considerations-eq1.jpg\" alt=\"\" class=\"wp-image-3462\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/system-power-considerations-eq1.jpg?quality=85&amp;strip=all 484w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/system-power-considerations-eq1.jpg?resize=320%2C80&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/system-power-considerations-eq1.jpg?resize=400%2C100&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 484px) 100vw, 484px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\">Eq.1<\/p><\/p>\n\n\n\n<p>where:<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"484\" height=\"121\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/system-power-considerations-eq2.jpg\" alt=\"\" class=\"wp-image-3463\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/system-power-considerations-eq2.jpg?quality=85&amp;strip=all 484w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/system-power-considerations-eq2.jpg?resize=320%2C80&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/system-power-considerations-eq2.jpg?resize=400%2C100&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 484px) 100vw, 484px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\">Eq.2<\/p><\/p>\n\n\n\n<p>Alternatively, if a specific application torque-speed point must be achieved and drive efficiency is known, we can work backwards to size the correct power supply unit using the equations below.<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"484\" height=\"121\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/torque-speed-point-eq3.jpg\" alt=\"\" class=\"wp-image-3464\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/torque-speed-point-eq3.jpg?quality=85&amp;strip=all 484w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/torque-speed-point-eq3.jpg?resize=320%2C80&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/torque-speed-point-eq3.jpg?resize=400%2C100&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 484px) 100vw, 484px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\">Eq.3<\/p><\/p>\n\n\n\n<p>where:<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"484\" height=\"121\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/drive-efficiency-eq4.jpg\" alt=\"\" class=\"wp-image-3465\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/drive-efficiency-eq4.jpg?quality=85&amp;strip=all 484w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/drive-efficiency-eq4.jpg?resize=320%2C80&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/drive-efficiency-eq4.jpg?resize=400%2C100&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 484px) 100vw, 484px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\">Eq.4<\/p><\/p>\n\n\n\n<p>If we assume a 100% efficient drive and therefore no power losses are present, supply power is equal to motor input power.<\/p>\n\n\n\n<p>A common misconception is that motor current and power supply current are the same value. This can be true, but only when the motor is in the stalled condition and no output power is being produced. In this case, it also requires that the motor\u2019s thermally limited stall current is equal to the bus voltage divided by the motor\u2019s phase-to-phase resistance. In the stalled condition, equation 4 becomes:<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"627\" height=\"91\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-stalled-condition-eq5.jpg\" alt=\"\" class=\"wp-image-3466\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-stalled-condition-eq5.jpg?quality=85&amp;strip=all 627w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-stalled-condition-eq5.jpg?resize=320%2C46&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-stalled-condition-eq5.jpg?resize=400%2C58&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 627px) 100vw, 627px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\">Eq.5<\/p><\/p>\n\n\n\n<p>Using equation 5 and substituting power supply current for motor current gives:<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"627\" height=\"91\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/power-supply-current-for-motor-eq6.jpg\" alt=\"\" class=\"wp-image-3467\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/power-supply-current-for-motor-eq6.jpg?quality=85&amp;strip=all 627w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/power-supply-current-for-motor-eq6.jpg?resize=320%2C46&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/power-supply-current-for-motor-eq6.jpg?resize=400%2C58&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 627px) 100vw, 627px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\">Eq.6<\/p><\/p>\n\n\n\n<p>Isolate motor current in equation 6:<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"484\" height=\"121\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/isolate-motor-current-eq7.jpg\" alt=\"\" class=\"wp-image-3468\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/isolate-motor-current-eq7.jpg?quality=85&amp;strip=all 484w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/isolate-motor-current-eq7.jpg?resize=320%2C80&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/isolate-motor-current-eq7.jpg?resize=400%2C100&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 484px) 100vw, 484px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\">Eq.7<\/p><\/p>\n\n\n\n<p>The power supply current and motor current are only equivalent when the motor\u2019s thermally limited stall current is equal to the power supply voltage divided by the phase-to-phase resistance of the motor winding. As stated above, although we show that this situation is in fact possible, it is often not the case, as motors in most applications are not operating at the stall condition, nor is it common that equation 7 is true.<\/p>\n\n\n\n<h3 class=\"wp-block-heading\" id=\"motor-output-power\">Motor Output Power<\/h3>\n\n\n\n<p>Output power of a motor is the resulting power that is available to move the load after all system losses have been accounted for.<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"484\" height=\"121\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-output-power-eq8.jpg\" alt=\"\" class=\"wp-image-3469\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-output-power-eq8.jpg?quality=85&amp;strip=all 484w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-output-power-eq8.jpg?resize=320%2C80&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-output-power-eq8.jpg?resize=400%2C100&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 484px) 100vw, 484px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\">Eq.8<\/p><\/p>\n\n\n\n<p>Output power can be calculated by multiplying the application speed <img loading=\"lazy\" decoding=\"async\" width=\"48\" height=\"48\" class=\"alignnone  wp-image-3506\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/rad-sec.jpg\" alt=\"Application Speed Formula\"> and torque (\ud835\udc41\ud835\udc5a).<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"360\" height=\"87\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-output-power-calculation-eq9.jpg\" alt=\"\" class=\"wp-image-3470\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-output-power-calculation-eq9.jpg?quality=85&amp;strip=all 360w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-output-power-calculation-eq9.jpg?resize=320%2C77&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 360px) 100vw, 360px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\">Eq.9<\/p><\/p>\n\n\n\n<h3 class=\"wp-block-heading\" id=\"motor-power-losses\">Motor Power Losses<\/h3>\n\n\n\n<p>There are two types of power losses in a motor \u2013 core losses and copper losses. While power losses in a torque motor are dominated by copper losses, it is important to understand what causes each source and how they affect the output power of a motor.<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"399\" height=\"87\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-power-losses-eq10.jpg\" alt=\"\" class=\"wp-image-3471\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-power-losses-eq10.jpg?quality=85&amp;strip=all 399w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-power-losses-eq10.jpg?resize=320%2C70&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 399px) 100vw, 399px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\">Eq.10<\/p><\/p>\n\n\n\n<p>Core losses are caused by eddy currents in the stator\u2019s iron core. While providing a rigid support for the copper windings and completing the magnetic circuit of the motor, the iron core also allows for eddy currents which create torque ripple in the motor. This is minimized by constructing the stator stack out of iron laminations that are bonded together. Eddy current losses are frequency-dependent and increase in high-speed applications. For certain motor designs where high speeds are targeted (&gt;5 kRPM), frequency-dependent losses should be considered when calculating motor efficiency however, they are negligible to copper losses in our torque motors. Therefore, we will assume that motor power losses are equal to copper losses for the rest of this paper.<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"291\" height=\"87\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-power-losses-eq11.jpg\" alt=\"\" class=\"wp-image-3472\"\/><\/figure>\n\n\n\n<p><p style=\"text-align: center\">Eq.11<\/p><\/p>\n\n\n\n<p>Copper losses are caused by heating, as current flows through the windings of a motor. Three-phase brushless motor theory tells us that power loss can be calculated using the equation below where the single-phase resistance is known.<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"399\" height=\"87\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/brushless-motor-power-loss-calculation-eq12.jpg\" alt=\"\" class=\"wp-image-3473\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/brushless-motor-power-loss-calculation-eq12.jpg?quality=85&amp;strip=all 399w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/brushless-motor-power-loss-calculation-eq12.jpg?resize=320%2C70&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 399px) 100vw, 399px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\">Eq.12<\/p><\/p>\n\n\n\n<p>Equation 12 assumes that the single-phase resistance can be measured. However, generally the neutral tap of wye-wound motors is not accessible \u2013 making it impossible to measure the single-phase resistance. Therefore, we must introduce phase-to-phase resistance into the equation above.<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"418\" height=\"87\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/phase-to-phase-resistance-eq13.jpg\" alt=\"\" class=\"wp-image-3474\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/phase-to-phase-resistance-eq13.jpg?quality=85&amp;strip=all 418w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/phase-to-phase-resistance-eq13.jpg?resize=320%2C67&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/phase-to-phase-resistance-eq13.jpg?resize=400%2C83&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 418px) 100vw, 418px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\">Eq.13<\/p><\/p>\n\n\n\n<p>If current is not specified in units of \ud835\udc34<sub>\ud835\udc45\ud835\udc40\ud835\udc46<\/sub>, use the equations below to convert current to units \ud835\udc34<sub>\ud835\udc5d\ud835\udc52\ud835\udc4e\ud835\udc58 \ud835\udc5c\ud835\udc53 \ud835\udc60\ud835\udc56\ud835\udc5b\ud835\udc52<\/sub> or \ud835\udc34<sub>\ud835\udc37\ud835\udc36<\/sub>.<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"232\" height=\"113\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/convert-current-to-units-A-ADC-eq14.jpg\" alt=\"\" class=\"wp-image-3475\"\/><\/figure>\n\n\n\n<p><p style=\"text-align: center\">Eq.14<\/p><\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"316\" height=\"87\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/convert-current-to-units-A-ADC-eq15.jpg\" alt=\"\" class=\"wp-image-3476\"\/><\/figure>\n\n\n\n<p><p style=\"text-align: center\">Eq.15<\/p><\/p>\n\n\n\n<p>Now plug \ud835\udc3c<sub>\ud835\udc37\ud835\udc36<\/sub> or \ud835\udc3c<sub>\ud835\udc5d\ud835\udc52\ud835\udc4e\ud835\udc58 \ud835\udc5c\ud835\udc53 \ud835\udc60\ud835\udc56\ud835\udc5b\ud835\udc52<\/sub> into equation 13: <\/p>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-28f84493 wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:50%\">\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"393\" height=\"63\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/IDC-equation13.eq16.jpg\" alt=\"\" class=\"wp-image-3477\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/IDC-equation13.eq16.jpg?quality=85&amp;strip=all 393w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/IDC-equation13.eq16.jpg?resize=320%2C51&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 393px) 100vw, 393px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\">Eq.16<\/p><\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:50%\">\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"484\" height=\"72\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/IDC-equation13-eq17.jpg\" alt=\"\" class=\"wp-image-3478\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/IDC-equation13-eq17.jpg?quality=85&amp;strip=all 484w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/IDC-equation13-eq17.jpg?resize=320%2C48&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/IDC-equation13-eq17.jpg?resize=400%2C60&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 484px) 100vw, 484px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\">Eq.17<\/p><\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-group is-vertical is-layout-flex wp-container-core-group-is-layout-fe9cc265 wp-block-group-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<p>For more information on motor unit conversion, please read the technical paper linked here: <a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-unit-conversions\/\" target=\"_blank\" rel=\"noopener\">Motor Unit Conversions &#8211; What They Mean and How They are Used<\/a> &#8211; <a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-unit-conversions\/\">Applimotion Direct Drive Motors<\/a> (celeramotion.com)<\/p>\n\n\n\n<p><strong> <\/strong>Overall power losses can also be calculated if the motor input and output powers are known.<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"336\" height=\"65\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/power-losses-eq18.jpg\" alt=\"\" class=\"wp-image-3479\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/power-losses-eq18.jpg?quality=85&amp;strip=all 336w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/power-losses-eq18.jpg?resize=320%2C62&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 336px) 100vw, 336px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\">Eq.18<\/p><\/p>\n<\/div>\n<\/div>\n\n\n\n<h3 class=\"wp-block-heading\" id=\"motor-efficiency\">Motor Efficiency<\/h3>\n\n\n\n<p>Motor efficiency is the ratio of the motor\u2019s output power to input power. While 100% efficiency is ideal, in application, all motors will experience power losses that decrease the overall efficiency of the motor.<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"421\" height=\"91\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-efficiency-eq19.jpg\" alt=\"\" class=\"wp-image-3480\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-efficiency-eq19.jpg?quality=85&amp;strip=all 421w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-efficiency-eq19.jpg?resize=320%2C69&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-efficiency-eq19.jpg?resize=400%2C86&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 421px) 100vw, 421px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\">Eq.19<\/p><\/p>\n\n\n\n<p>While motor efficiency is not commonly specified on motor datasheets, it is synonymous with the motor constant (\ud835\udc3e<sub>\ud835\udc5a<\/sub>). The motor constant reflects the motor\u2019s ability to output torque given power losses.<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"257\" height=\"107\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-constant-eq20.jpg\" alt=\"\" class=\"wp-image-3481\"\/><\/figure>\n\n\n\n<p><p style=\"text-align: center\">Eq.20<\/p><\/p>\n\n\n\n<p>Therefore, if you compare two motors of the same frame size and one has a higher \ud835\udc3e<sub>\ud835\udc5a<\/sub>, that means for the same power loss, the motor with a higher \ud835\udc3e<sub>\ud835\udc5a<\/sub> has a higher torque output. Alternatively, a higher Km motor can output the same torque with lower power losses. For more information on the motor constant, please read our technical paper <a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-constant-matters\/\">&#8220;Why Motor Constant Matters in Thermally Limited Applications&#8221;<\/a><a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-constant-matters\/\">.<\/a><\/p>\n\n\n\n<p>To determine what motor constant is needed for a specific torque requirement, first, calculate the dissipated power, then use equation 20 to calculate \ud835\udc3e<sub>\ud835\udc5a<\/sub>.<\/p>\n\n\n\n<p>Test Motors:<\/p>\n\n\n\n<ul class=\"wp-block-list\">\n<li>Motor 1: <a href=\"https:\/\/www.celeramotion.com\/frameless-motors\/products\/direct-drive-frameless-rotary-motors\/torque-plus\/omni-plus\/\">Omni<\/a> 60mm OD, 13mm stack length, A winding<\/li>\n\n\n\n<li>Motor 2: <a href=\"https:\/\/www.celeramotion.com\/frameless-motors\/products\/direct-drive-frameless-rotary-motors\/torque-plus\/omni-plus\/\">Omni<\/a> 60mm OD, 50mm stack length, A winding<\/li>\n<\/ul>\n\n\n\n<p>Rated continuous torque-speed curves for Motors 1 (Blue) and 2 (Red):<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"729\" height=\"340\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/continuous-torque-speed-curves.jpg\" alt=\"\" class=\"wp-image-3482\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/continuous-torque-speed-curves.jpg?quality=85&amp;strip=all 729w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/continuous-torque-speed-curves.jpg?resize=320%2C149&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/continuous-torque-speed-curves.jpg?resize=400%2C187&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 729px) 100vw, 729px\" \/><\/figure>\n\n\n\n<p>The application torque-speed point is 0.4 Nm at 1000 RPM (black dot in torque-speed plot above).<\/p>\n\n\n\n<p>These torque-speed curves assume a 24\ud835\udc49<sub>\ud835\udc37\ud835\udc36<\/sub> bus voltage with an ambient temperature of 25\u00b0C and allowable temperature rise of 130\u00b0C to a maximum winding temperature of 155\u00b0C. Additionally, these curves reflect the continuous torque output at the rated current. However, to better compare these motors, we need to reduce the current such that the torque output meets the application requirement of 0.4 Nm.<\/p>\n\n\n\n<p>First, calculate the current needed to achieve 0.4 Nm of torque for each motor using the torque constant. This is a key motor parameter that is specified on most motor datasheets.<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"434\" height=\"87\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/torque-constant-eq21.jpg\" alt=\"\" class=\"wp-image-3483\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/torque-constant-eq21.jpg?quality=85&amp;strip=all 434w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/torque-constant-eq21.jpg?resize=320%2C64&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/torque-constant-eq21.jpg?resize=400%2C80&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 434px) 100vw, 434px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\">Eq.21<\/p><\/p>\n\n\n\n<p>Isolating for current, this equation becomes:<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"323\" height=\"107\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/torque-constant-isolating-for-current-eq22.jpg\" alt=\"\" class=\"wp-image-3484\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/torque-constant-isolating-for-current-eq22.jpg?quality=85&amp;strip=all 323w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/torque-constant-isolating-for-current-eq22.jpg?resize=320%2C106&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 323px) 100vw, 323px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\">Eq.22<\/p><\/p>\n\n\n\n<p>Motor 1:<\/p>\n\n\n\n<ul class=\"wp-block-list\">\n<li>Motor 1 \ud835\udc3e<sub>\ud835\udc61<\/sub><sub>\ud835\udc61\ud835\udc5f\ud835\udc4e\ud835\udc5d<\/sub>(\ud835\udc59\ud835\udc5c\ud835\udc4e\ud835\udc51\ud835\udc52\ud835\udc51, \u210e\ud835\udc5c\ud835\udc61) = 0.031 <sub>\ud835\udc34<\/sub><sup>\ud835\udc41\ud835\udc5a<\/sup>\ud835\udc37\ud835\udc36  (pulled from datasheet)<\/li>\n<\/ul>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"669\" height=\"233\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor1.jpg\" alt=\"\" class=\"wp-image-3485\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor1.jpg?quality=85&amp;strip=all 669w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor1.jpg?resize=320%2C111&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor1.jpg?resize=400%2C139&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 669px) 100vw, 669px\" \/><\/figure>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"891\" height=\"437\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/rated-torque-speed-curve.jpg\" alt=\"\" class=\"wp-image-3486\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/rated-torque-speed-curve.jpg?quality=85&amp;strip=all 891w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/rated-torque-speed-curve.jpg?resize=320%2C157&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/rated-torque-speed-curve.jpg?resize=400%2C196&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/rated-torque-speed-curve.jpg?resize=840%2C412&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 891px) 100vw, 891px\" \/><\/figure>\n\n\n\n<ul class=\"wp-block-list\">\n<li>Blue Curve: rated torque-speed curve (\ud835\udc47<sub>\ud835\udc36<\/sub> = 0.5Nm) with rated current of 15.1 \ud835\udc34<sub>\ud835\udc37\ud835\udc36<\/sub><\/li>\n\n\n\n<li>Red Curve: application torque-speed curve (\ud835\udc47<sub>\ud835\udc36<\/sub> = 0.4Nm) with application current of 12.9 \ud835\udc34<sub>\ud835\udc37\ud835\udc36<\/sub><\/li>\n<\/ul>\n\n\n\n<p>Motor 2:<\/p>\n\n\n\n<ul class=\"wp-block-list\">\n<li>Motor 2 \ud835\udc3e<sub>\ud835\udc61<\/sub><sub>\ud835\udc61\ud835\udc5f\ud835\udc4e\ud835\udc5d<\/sub>(\ud835\udc59\ud835\udc5c\ud835\udc4e\ud835\udc51\ud835\udc52\ud835\udc51, \u210e\ud835\udc5c\ud835\udc61) = 0.101 <sub>\ud835\udc34<\/sub><sup>\ud835\udc41\ud835\udc5a<\/sup>\ud835\udc37\ud835\udc36 (pulled from datasheet)<\/li>\n<\/ul>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"669\" height=\"233\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor2.jpg\" alt=\"\" class=\"wp-image-3487\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor2.jpg?quality=85&amp;strip=all 669w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor2.jpg?resize=320%2C111&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor2.jpg?resize=400%2C139&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 669px) 100vw, 669px\" \/><\/figure>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"861\" height=\"417\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/rated-torque-speed-curve2.jpg\" alt=\"\" class=\"wp-image-3488\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/rated-torque-speed-curve2.jpg?quality=85&amp;strip=all 861w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/rated-torque-speed-curve2.jpg?resize=320%2C155&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/rated-torque-speed-curve2.jpg?resize=400%2C194&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/rated-torque-speed-curve2.jpg?resize=840%2C407&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 861px) 100vw, 861px\" \/><\/figure>\n\n\n\n<ul class=\"wp-block-list\">\n<li>Blue Curve: rated torque-speed curve (\ud835\udc47<sub>\ud835\udc36<\/sub> = 1.55Nm) with rated current of 14.5 \ud835\udc34<sub>\ud835\udc37\ud835\udc36<\/sub><\/li>\n\n\n\n<li>Red Curve: application torque speed curve (\ud835\udc47<sub>\ud835\udc36<\/sub> = 0.4Nm) with application current of 4.0 \ud835\udc34<sub>\ud835\udc37\ud835\udc36<\/sub><\/li>\n<\/ul>\n\n\n\n<p>Now that application currents have been determined, calculate and compare the power losses of each motor using equation 16:<\/p>\n\n\n\n<p>Motor 1:<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"398\" height=\"134\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/power-losses-motor1.jpg\" alt=\"\" class=\"wp-image-3489\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/power-losses-motor1.jpg?quality=85&amp;strip=all 398w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/power-losses-motor1.jpg?resize=320%2C108&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 398px) 100vw, 398px\" \/><\/figure>\n\n\n\n<p>Motor 2:<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"398\" height=\"134\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/power-losses-motor2.jpg\" alt=\"\" class=\"wp-image-3490\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/power-losses-motor2.jpg?quality=85&amp;strip=all 398w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/power-losses-motor2.jpg?resize=320%2C108&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 398px) 100vw, 398px\" \/><\/figure>\n\n\n\n<p>Due to the significantly reduced current, the power loss for Motor 1 is more than six times the power loss for Motor 2 when operating at the same torque-speed point.<\/p>\n\n\n\n<p>While it is simple to calculate the power losses for a certain torque-speed point, the motor constant is a helpful indicator of motor efficiency. Let\u2019s look at the motor constants for Motors 1 and 2 as specified in the datasheet. If we are correct in our assumption above, Motor 2 should have a larger motor constant than Motor 1.<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"1055\" height=\"624\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/omni-plus-high-torque-density-motors.jpg\" alt=\"\" class=\"wp-image-3491\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/omni-plus-high-torque-density-motors.jpg?quality=85&amp;strip=all 1055w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/omni-plus-high-torque-density-motors.jpg?resize=320%2C189&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/omni-plus-high-torque-density-motors.jpg?resize=400%2C237&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/omni-plus-high-torque-density-motors.jpg?resize=840%2C497&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 1055px) 100vw, 1055px\" \/><\/figure>\n\n\n\n<p>As shown in the table above, our assumption is true &#8211; meaning that at the same application point, Motor 2 dissipates less power and is therefore more efficient than Motor 1.<\/p>\n\n\n\n<h3 class=\"wp-block-heading\" id=\"more-motor-sizing-examples\">More Motor Sizing Examples<\/h3>\n\n\n\n<p>Here are a few more examples of calculating motor power elements given drive, motor and application specifications.<\/p>\n\n\n\n<p>1)<\/p>\n\n\n\n<p><p style=\"padding-left: 40px\">a.Calculate maximum motor input power given power supply voltage, current, and drive efficiency.<\/p><\/p>\n\n\n\n<p><p style=\"padding-left: 40px\">Known: Power supply can provide a maximum of 2\ud835\udc34<sub>\ud835\udc37\ud835\udc36<\/sub> at 24\ud835\udc49<sub>\ud835\udc37\ud835\udc36<\/sub>. The drive we have selected has an efficiency rating of 97%.<\/p><\/p>\n\n\n\n<p><p style=\"padding-left: 40px\">Using equations 1 and 2:<\/p><\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"396\" height=\"107\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-sizing-examples.jpg\" alt=\"\" class=\"wp-image-3492\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-sizing-examples.jpg?quality=85&amp;strip=all 396w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-sizing-examples.jpg?resize=320%2C86&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 396px) 100vw, 396px\" \/><\/figure>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"230\" height=\"77\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-sizing-examples2.jpg\" alt=\"\" class=\"wp-image-3493\"\/><\/figure>\n\n\n\n<p><p style=\"padding-left: 40px\">b. Determine what \ud835\udc3e<sub>\ud835\udc5a<\/sub> is needed to achieve a torque-speed point of 0.5Nm at 1200RPM given the above available input power to the motor.<\/p><\/p>\n\n\n\n<p><p style=\"padding-left: 40px\">Before calculating the output power of the motor, convert speed from units of RPM to rad\/sec.<\/p><\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"546\" height=\"295\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/torque-speed-point-eq23.jpg\" alt=\"\" class=\"wp-image-3494\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/torque-speed-point-eq23.jpg?quality=85&amp;strip=all 546w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/torque-speed-point-eq23.jpg?resize=320%2C173&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/torque-speed-point-eq23.jpg?resize=400%2C216&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 546px) 100vw, 546px\" \/><\/figure>\n\n\n\n<p>Insert calculated speed and known torque into the equation 9:<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"387\" height=\"147\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/calculated-speed-and-known-torque.jpg\" alt=\"\" class=\"wp-image-3495\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/calculated-speed-and-known-torque.jpg?quality=85&amp;strip=all 387w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/calculated-speed-and-known-torque.jpg?resize=320%2C122&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 387px) 100vw, 387px\" \/><\/figure>\n\n\n\n<p>Now that output power is known, calculate motor power losses using equation 18.<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"387\" height=\"147\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-power-losses-output-power.jpg\" alt=\"\" class=\"wp-image-3496\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-power-losses-output-power.jpg?quality=85&amp;strip=all 387w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-power-losses-output-power.jpg?resize=320%2C122&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 387px) 100vw, 387px\" \/><\/figure>\n\n\n\n<p>Now that output power is known, calculate motor power losses using equation 18.<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"206\" height=\"177\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/km-calculation.jpg\" alt=\"\" class=\"wp-image-3497\"\/><\/figure>\n\n\n\n<p>2) Calculate heating losses of a motor given phase-to-phase resistance and motor current.<\/p>\n\n\n\n<p><p style=\"padding-left: 40px\">Known: The motor has a phase-to-phase resistance of 0.5 \u2126 with a continuous current draw of 7 \ud835\udc34<sub>\ud835\udc37\ud835\udc36<\/sub>.<\/p><\/p>\n\n\n\n<p><p style=\"padding-left: 40px\">Use equation 16 to calculate heating losses.<\/p><\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"387\" height=\"147\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/calculate-heating-losses.jpg\" alt=\"\" class=\"wp-image-3498\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/calculate-heating-losses.jpg?quality=85&amp;strip=all 387w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/calculate-heating-losses.jpg?resize=320%2C122&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 387px) 100vw, 387px\" \/><\/figure>\n\n\n\n<p>3)<\/p>\n\n\n\n<p><p style=\"padding-left: 40px\">a. Calculate required input power given application torque-speed point, motor-phase-tophase resistance, and motor current.<\/p><\/p>\n\n\n\n<p><p style=\"padding-left: 40px\">Known: The motor will be driven at 5200 RPM at a torque of 0.6 Nm. The phase-to-phase resistance is 0.1 \u2126 and the motor current is 17.3 \ud835\udc34<sub>\ud835\udc5d\ud835\udc52\ud835\udc4e\ud835\udc58 \ud835\udc5c\ud835\udc53 \ud835\udc60\ud835\udc56\ud835\udc5b\ud835\udc52<\/sub>.<\/p><\/p>\n\n\n\n<p><p style=\"padding-left: 40px\">Before calculating output power, convert speed from units of RPM to rad\/sec using equation 23.<\/p><\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"413\" height=\"176\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/output-power-convert-speed.jpg\" alt=\"\" class=\"wp-image-3499\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/output-power-convert-speed.jpg?quality=85&amp;strip=all 413w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/output-power-convert-speed.jpg?resize=320%2C136&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/output-power-convert-speed.jpg?resize=400%2C170&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 413px) 100vw, 413px\" \/><\/figure>\n\n\n\n<p>Insert speed and torque into equation 9.<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"413\" height=\"147\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/input-speed-and-torque.jpg\" alt=\"\" class=\"wp-image-3500\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/input-speed-and-torque.jpg?quality=85&amp;strip=all 413w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/input-speed-and-torque.jpg?resize=320%2C114&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/input-speed-and-torque.jpg?resize=400%2C142&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 413px) 100vw, 413px\" \/><\/figure>\n\n\n\n<p>Next, calculate the heating losses in the motor using equation 17.<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"560\" height=\"239\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/calculate-heating-losses-2.jpg\" alt=\"\" class=\"wp-image-3501\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/calculate-heating-losses-2.jpg?quality=85&amp;strip=all 560w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/calculate-heating-losses-2.jpg?resize=320%2C137&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/calculate-heating-losses-2.jpg?resize=400%2C171&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 560px) 100vw, 560px\" \/><\/figure>\n\n\n\n<p>Using equation 4, calculate the required input power to the motor from the drive.<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"413\" height=\"147\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/required-input-power-from-drive.jpg\" alt=\"\" class=\"wp-image-3502\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/required-input-power-from-drive.jpg?quality=85&amp;strip=all 413w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/required-input-power-from-drive.jpg?resize=320%2C114&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/required-input-power-from-drive.jpg?resize=400%2C142&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 413px) 100vw, 413px\" \/><\/figure>\n\n\n\n<p><p style=\"padding-left: 40px\">b. Calculate the required power supply current for a 24 \ud835\udc49<sub>\ud835\udc37\ud835\udc36<\/sub> supply given a drive efficiency rating of 98%.<\/p><\/p>\n\n\n\n<p><p style=\"padding-left: 40px\">Using equation 3:<\/p><\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"413\" height=\"166\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/power-supply-current-for-24VDC.jpg\" alt=\"\" class=\"wp-image-3503\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/power-supply-current-for-24VDC.jpg?quality=85&amp;strip=all 413w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/power-supply-current-for-24VDC.jpg?resize=320%2C129&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/power-supply-current-for-24VDC.jpg?resize=400%2C161&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 413px) 100vw, 413px\" \/><\/figure>\n\n\n\n<p>Next, isolate power supply current in equation 2.<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"310\" height=\"158\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/isolate-power-supply.jpg\" alt=\"\" class=\"wp-image-3504\"\/><\/figure>\n\n\n\n<p><p style=\"padding-left: 40px\">c. Calculate the efficiency of the motor at the application torque-speed point using equation 19.<\/p><\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"502\" height=\"162\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-efficiency-application.jpg\" alt=\"\" class=\"wp-image-3505\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-efficiency-application.jpg?quality=85&amp;strip=all 502w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-efficiency-application.jpg?resize=320%2C103&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-efficiency-application.jpg?resize=400%2C129&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 502px) 100vw, 502px\" \/><\/figure>\n\n\n\n<h3 class=\"wp-block-heading\" id=\"conclusion\">Conclusion<\/h3>\n\n\n\n<p>Motor power equations are crucial for properly sizing a motor. This paper has provided several examples of how to determine parameters such as power supply voltage and current, input and output motor power, and motor efficiency, which is critical for battery applications such as exoskeletons and satellite communications. In these applications, sizing of power supplies, drives, and motors is best accomplished using the power equations described in this paper.  It was shown how motor constant can be used as a measure of efficiency, as it reflects the motor\u2019s ability to produce useful torque normalized by thermal power loss. Because of this, the motor constant \ud835\udc3e<sub>\ud835\udc5a<\/sub> is the single most important metric when choosing a motor for power limited systems.<\/p>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>Introduction While motor output power is an important consideration for all applications, motor efficiency is equally important for power-limited systems such as battery-operated applications. This paper will provide the equations needed to calculate input power, output power, motor power losses, and efficiency for properly sizing a motor, servo drive, and power supply for your application. [&hellip;]<\/p>\n","protected":false},"author":85,"featured_media":3461,"template":"","meta":{"_acf_changed":true,"show_table_of_content":true},"class_list":["post-3507","novanta_tech_paper","type-novanta_tech_paper","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v27.0 (Yoast SEO v27.4) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Power Budgeting, Performance and Battery Life | Celera Motion<\/title>\n<meta name=\"description\" content=\"Maximize battery life &amp; motor performance! Learn power budgeting &amp; motor sizing for optimal battery-powered devices so you can design with confidence.\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/power-budgeting-and-motor-sizing-for-battery-applications\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Power Budgeting and Motor Sizing for Battery Applications\" \/>\n<meta property=\"og:description\" content=\"Maximize battery life &amp; motor performance! Learn power budgeting &amp; motor sizing for optimal battery-powered devices so you can design with confidence.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/power-budgeting-and-motor-sizing-for-battery-applications\/\" \/>\n<meta property=\"og:site_name\" content=\"Robotics &amp; Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-04-28T05:59:25+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-sizing-for-battery-applications-sm.jpg?quality=85&strip=all&w=375&h=235&crop=1\" \/>\n\t<meta property=\"og:image:width\" content=\"375\" \/>\n\t<meta property=\"og:image:height\" content=\"235\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"18 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/power-budgeting-and-motor-sizing-for-battery-applications\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/power-budgeting-and-motor-sizing-for-battery-applications\\\/\",\"name\":\"Power Budgeting, Performance and Battery Life | Celera Motion\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/power-budgeting-and-motor-sizing-for-battery-applications\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/power-budgeting-and-motor-sizing-for-battery-applications\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2022\\\/03\\\/motor-sizing-for-battery-applications-sm.jpg?quality=85&strip=all\",\"datePublished\":\"2022-03-09T19:10:54+00:00\",\"dateModified\":\"2026-04-28T05:59:25+00:00\",\"description\":\"Maximize battery life & motor performance! Learn power budgeting & motor sizing for optimal battery-powered devices so you can design with confidence.\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/power-budgeting-and-motor-sizing-for-battery-applications\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/power-budgeting-and-motor-sizing-for-battery-applications\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/power-budgeting-and-motor-sizing-for-battery-applications\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2022\\\/03\\\/motor-sizing-for-battery-applications-sm.jpg?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2022\\\/03\\\/motor-sizing-for-battery-applications-sm.jpg?quality=85&strip=all\",\"width\":375,\"height\":235,\"caption\":\"Motor sizing for battery applications\"},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/power-budgeting-and-motor-sizing-for-battery-applications\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Power Budgeting and Motor Sizing for Battery Applications\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\",\"name\":\"Robotics & Automation\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Power Budgeting, Performance and Battery Life | Celera Motion","description":"Maximize battery life & motor performance! Learn power budgeting & motor sizing for optimal battery-powered devices so you can design with confidence.","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/power-budgeting-and-motor-sizing-for-battery-applications\/","og_locale":"en_US","og_type":"article","og_title":"Power Budgeting and Motor Sizing for Battery Applications","og_description":"Maximize battery life & motor performance! Learn power budgeting & motor sizing for optimal battery-powered devices so you can design with confidence.","og_url":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/power-budgeting-and-motor-sizing-for-battery-applications\/","og_site_name":"Robotics &amp; Automation","article_modified_time":"2026-04-28T05:59:25+00:00","og_image":[{"url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-sizing-for-battery-applications-sm.jpg?quality=85&strip=all&w=375&h=235&crop=1","width":375,"height":235,"type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"18 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/power-budgeting-and-motor-sizing-for-battery-applications\/","url":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/power-budgeting-and-motor-sizing-for-battery-applications\/","name":"Power Budgeting, Performance and Battery Life | Celera Motion","isPartOf":{"@id":"https:\/\/novanta.com\/robotics-automation\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/power-budgeting-and-motor-sizing-for-battery-applications\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/power-budgeting-and-motor-sizing-for-battery-applications\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-sizing-for-battery-applications-sm.jpg?quality=85&strip=all","datePublished":"2022-03-09T19:10:54+00:00","dateModified":"2026-04-28T05:59:25+00:00","description":"Maximize battery life & motor performance! Learn power budgeting & motor sizing for optimal battery-powered devices so you can design with confidence.","breadcrumb":{"@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/power-budgeting-and-motor-sizing-for-battery-applications\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/robotics-automation\/technical-paper\/power-budgeting-and-motor-sizing-for-battery-applications\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/power-budgeting-and-motor-sizing-for-battery-applications\/#primaryimage","url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-sizing-for-battery-applications-sm.jpg?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2022\/03\/motor-sizing-for-battery-applications-sm.jpg?quality=85&strip=all","width":375,"height":235,"caption":"Motor sizing for battery applications"},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/power-budgeting-and-motor-sizing-for-battery-applications\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/robotics-automation\/"},{"@type":"ListItem","position":2,"name":"Power Budgeting and Motor Sizing for Battery Applications"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/robotics-automation\/#website","url":"https:\/\/novanta.com\/robotics-automation\/","name":"Robotics & Automation","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/robotics-automation\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_tech_paper\/3507","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_tech_paper"}],"about":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/types\/novanta_tech_paper"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/users\/85"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media\/3461"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media?parent=3507"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}