{"id":3529,"date":"2021-03-17T12:00:10","date_gmt":"2021-03-17T12:00:10","guid":{"rendered":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-unit-conversions\/"},"modified":"2026-04-23T18:09:41","modified_gmt":"2026-04-23T18:09:41","slug":"motor-unit-conversions","status":"publish","type":"novanta_tech_paper","link":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-unit-conversions\/","title":{"rendered":"Motor Unit Conversions &#8211; What They Mean and How They are Used"},"content":{"rendered":"\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-28f84493 wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<h2 class=\"wp-block-heading\" id=\"h-introduction\">Introduction<\/h2>\n\n\n\n<p>Often when picking the right motor for an application, we refer to datasheets for motor specifications, such as continuous torque, continuous current, motor constant or torque constant. While it is easy to take these values and assume they are true for your application, you must pay attention to the type of units that are listed with those specifications. In the world of motion control, units can vary significantly depending on drive type. The type of drive being used in the system can be a sinusoidal drive or a trapezoidal (six-step) drive. Knowing the type of drive being used in the system allows you to determine what motor units are needed. This paper will walk you through motor unit conversions to get the units you need for your drive type.<\/p>\n\n\n\n<h2 class=\"wp-block-heading\" id=\"h-torque-constant\">Torque Constant<\/h2>\n\n\n\n<p>When selecting a motor, you will see several parameters listed on the datasheet that characterize each motor. One of those specifications is the torque constant. The torque constant (\ud835\udc3e<sub>\ud835\udc61<\/sub>) reflects the amount of torque a motor can output per unit of current. It is helpful for calculating the peak or continuous torque when a peak or continuous current value is known, and vice versa.<\/p>\n\n\n\n<p>\ud835\udc3e<sub>\ud835\udc61 <\/sub>is derived from the equation shown below:<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"347\" height=\"77\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Kt-derived-equation.jpg\" alt=\"\" class=\"wp-image-3509\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Kt-derived-equation.jpg?quality=85&amp;strip=all 347w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Kt-derived-equation.jpg?resize=320%2C71&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 347px) 100vw, 347px\" \/><\/figure>\n\n\n\n<p>By dividing torque by current, you can calculate for \ud835\udc3e<sub>\ud835\udc61 <\/sub>:<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"229\" height=\"94\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Kt-Torque-Current-.jpg\" alt=\"\" class=\"wp-image-3510\" \/><\/figure>\n\n\n\n<p>Based on this equation, the units for \ud835\udc3e<sub>\ud835\udc61 <\/sub>are <img loading=\"lazy\" decoding=\"async\" width=\"40\" height=\"50\" class=\"alignnone size-full  wp-image-3522\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Nm-over-A.jpg\" alt=\"Nm \/ A\"><\/p>\n\n\n\n<p>However, we are still missing one critical piece of information. Depending on the type of drive, either trapezoidal or sinusoidal, the required units for \ud835\udc3e<sub>t<\/sub> will vary. For example, if you are using a trapezoidal drive, the current supplied to the motor will be direct, rather than alternating. Therefore, the unit for current will be \ud835\udc34<em><sub>DC<\/sub><\/em> and the torque constant, which is referred to as \ud835\udc3e<sub>t<sub>trap<\/sub><\/sub> in this case, will have units of <img loading=\"lazy\" decoding=\"async\" width=\"47\" height=\"56\" class=\"alignnone  wp-image-3523\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Nm-over-ADC.jpg\" alt=\"Nm \/ ADC\"><\/p>\n\n\n\n<h3 class=\"wp-block-heading\" id=\"h-trapezoidal-commutation\">Trapezoidal Commutation<\/h3>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"681\" height=\"365\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Trapezoidal-Commutation.jpg\" alt=\"\" class=\"wp-image-3511\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Trapezoidal-Commutation.jpg?quality=85&amp;strip=all 681w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Trapezoidal-Commutation.jpg?resize=320%2C172&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Trapezoidal-Commutation.jpg?resize=400%2C214&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 681px) 100vw, 681px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\"><strong>Figure 1<\/strong><\/p><\/p>\n\n\n\n<p>If you are using a sinusoidal drive, which is more common when paired with a direct-drive brushless AC motor, the current supplied to the motor will be alternating. Therefore, the unit for current will be \ud835\udc34<em><sub>pk-sine<\/sub><\/em> and the torque constant, now K<em><sub>t<sub>sine<\/sub><\/sub><\/em> will have units of <img loading=\"lazy\" decoding=\"async\" width=\"95\" height=\"60\" class=\"alignnone size-full  wp-image-3524\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Nm-Apk-sine.jpg\" alt=\"Nm \/ Apk-sine\"><\/p>\n\n\n\n<h3 class=\"wp-block-heading\" id=\"h-sinusoidal-commutation\">Sinusoidal Commutation<\/h3>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"704\" height=\"354\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Sinusoidal-Commutation.jpg\" alt=\"\" class=\"wp-image-3512\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Sinusoidal-Commutation.jpg?quality=85&amp;strip=all 704w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Sinusoidal-Commutation.jpg?resize=320%2C161&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Sinusoidal-Commutation.jpg?resize=400%2C201&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 704px) 100vw, 704px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\"><strong>Figure 2<\/strong><\/p><\/p>\n\n\n\n<h3 class=\"wp-block-heading\" id=\"h-sinusoidal-versus-trapezoidal-commutation\">Sinusoidal versus Trapezoidal Commutation<\/h3>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"798\" height=\"467\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Sinusoidal-versus-Trapezoidal-Commutation.jpg\" alt=\"\" class=\"wp-image-3513\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Sinusoidal-versus-Trapezoidal-Commutation.jpg?quality=85&amp;strip=all 798w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Sinusoidal-versus-Trapezoidal-Commutation.jpg?resize=320%2C187&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Sinusoidal-versus-Trapezoidal-Commutation.jpg?resize=400%2C234&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 798px) 100vw, 798px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\"><strong>Figure 3<\/strong><\/p><\/p>\n\n\n\n<p>Alternatively, the current can be calculated as \ud835\udc34<em><sub>RMS<\/sub><\/em> or root-mean-square. Since the average of an AC value would always be zero, RMS helps to provide an effective value for an AC signal, and can then be easily compared to DC signals.<\/p>\n\n\n\n<p>If an RMS value is needed, see the conversions in the following section to calculate for the RMS Current or RMS \ud835\udc3e<sub>t<\/sub>.<\/p>\n\n\n\n<h2 class=\"wp-block-heading\" id=\"h-converting-between-units\">Converting Between Units<\/h2>\n\n\n\n<p>If you have a sinusoidal drive, but the motor datasheet only specifies trapezoidal units (K<em><sub>t<sub>trap&gt;<\/sub><\/sub><\/em> or \ud835\udc34<em><sub>DC<\/sub><\/em>), you will need to convert these parameters to have sinusoidal units, making sure that the drive can fully support the motor. If you do not convert to the correct units, it is possible that the motor will be under-rated or over-rated and will not meet the performance requirements of your system.<\/p>\n\n\n\n<p>To convert between units for current, use the following equations:<\/p>\n\n\n\n<h4 class=\"wp-block-heading\" id=\"h-current-dc-to-peak-of-sine\">Current \u2013 DC to Peak of Sine<\/h4>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"404\" height=\"101\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Current-DC-to-Peak-of-Sine.jpg\" alt=\"\" class=\"wp-image-3514\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Current-DC-to-Peak-of-Sine.jpg?quality=85&amp;strip=all 404w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Current-DC-to-Peak-of-Sine.jpg?resize=320%2C80&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Current-DC-to-Peak-of-Sine.jpg?resize=400%2C100&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 404px) 100vw, 404px\" \/><\/figure>\n\n\n\n<h4 class=\"wp-block-heading\" id=\"h-current-dc-to-rms\">Current \u2013 DC to RMS<\/h4>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"379\" height=\"113\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Current-DC-to-RMS.jpg\" alt=\"\" class=\"wp-image-3515\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Current-DC-to-RMS.jpg?quality=85&amp;strip=all 379w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Current-DC-to-RMS.jpg?resize=320%2C95&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 379px) 100vw, 379px\" \/><\/figure>\n\n\n\n<h4 class=\"wp-block-heading\" id=\"h-current-peak-of-sine-to-rms\">Current \u2013 Peak of Sine to RMS<\/h4>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"482\" height=\"90\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Current-Peak-of-Sine-to-RMS.jpg\" alt=\"\" class=\"wp-image-3516\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Current-Peak-of-Sine-to-RMS.jpg?quality=85&amp;strip=all 482w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Current-Peak-of-Sine-to-RMS.jpg?resize=320%2C60&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Current-Peak-of-Sine-to-RMS.jpg?resize=400%2C75&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 482px) 100vw, 482px\" \/><\/figure>\n\n\n\n<p>To convert between units for motor constant, use the following equations:<\/p>\n\n\n\n<h4 class=\"wp-block-heading\" id=\"h-motor-constant-peak-of-sine-to-dc\">Motor Constant &#8211; Peak of Sine to DC<\/h4>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"455\" height=\"86\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Motor-Constant-Peak-of-Sine-to-DC.jpg\" alt=\"\" class=\"wp-image-3517\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Motor-Constant-Peak-of-Sine-to-DC.jpg?quality=85&amp;strip=all 455w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Motor-Constant-Peak-of-Sine-to-DC.jpg?resize=320%2C60&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Motor-Constant-Peak-of-Sine-to-DC.jpg?resize=400%2C76&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 455px) 100vw, 455px\" \/><\/figure>\n\n\n\n<h4 class=\"wp-block-heading\" id=\"h-motor-constant-dc-to-rms\">Motor Constant \u2013 DC to RMS<\/h4>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"466\" height=\"114\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Motor-Constant-DC-to-RMS.jpg\" alt=\"\" class=\"wp-image-3518\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Motor-Constant-DC-to-RMS.jpg?quality=85&amp;strip=all 466w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Motor-Constant-DC-to-RMS.jpg?resize=320%2C78&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Motor-Constant-DC-to-RMS.jpg?resize=400%2C98&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 466px) 100vw, 466px\" \/><\/figure>\n\n\n\n<h4 class=\"wp-block-heading\" id=\"h-motor-constant-rms-to-peak-of-sine\">Motor Constant \u2013 RMS to Peak of Sine<\/h4>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"459\" height=\"107\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Motor-Constant-RMS-to-Peak-of-Sine.jpg\" alt=\"\" class=\"wp-image-3519\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Motor-Constant-RMS-to-Peak-of-Sine.jpg?quality=85&amp;strip=all 459w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Motor-Constant-RMS-to-Peak-of-Sine.jpg?resize=320%2C75&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Motor-Constant-RMS-to-Peak-of-Sine.jpg?resize=400%2C93&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 459px) 100vw, 459px\" \/><\/figure>\n\n\n\n<p>Using these equations, you will be able to determine the rated current of the motor in the proper units according to your drive.<\/p>\n\n\n\n<p>Below are examples of motor unit conversions and basic calculations that may help in your motor selection process.<\/p>\n\n\n\n<h4 class=\"wp-block-heading\" id=\"h-examples\">Examples:<\/h4>\n\n\n\n<p><p style=\"padding-left: 40px\">1. We have a sine drive and we know the \ud835\udc3e<sub>\ud835\udc61<sub>sine<\/sub><\/sub> of the motor is 0.155 Nm\/\ud835\udc34<sub>\ud835\udc5dk-sine<\/sub>. The sine drive datasheet specifies a current of 4\ud835\udc34<sub>\ud835\udc5dk-sine<\/sub>. Let\u2019s calculate the continuous torque of the motor.<\/p><\/p>\n\n\n\n<p><p style=\"padding-left: 40px\"><em>T<sub>cont.<\/sub><\/em>= \ud835\udc3e<sub>\ud835\udc61<sub>sine<\/sub><\/sub> * I<sub>pk-sine<\/sub><\/p><\/p>\n\n\n\n<p><p style=\"padding-left: 40px\">In units, this equates to  <img loading=\"lazy\" decoding=\"async\" width=\"289\" height=\"69\" class=\"alignnone  wp-image-3525\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Examples-1.jpg\" alt=\"Examples 1\"><\/p><\/p>\n\n\n\n<p><p style=\"padding-left: 40px\">Therefore <img loading=\"lazy\" decoding=\"async\" width=\"663\" height=\"63\" class=\"alignnone   wp-image-3526\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Examples-1B.jpg\" alt=\"Examples 1B\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Examples-1B.jpg?quality=85&amp;strip=all 663w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Examples-1B.jpg?resize=320%2C30&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Examples-1B.jpg?resize=400%2C38&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 663px) 100vw, 663px\" \/><\/p><\/p>\n\n\n\n<p><p style=\"padding-left: 40px\">2. Now let\u2019s look at an example where you have a trap drive and the drive datasheet rates the current at 3.464 \ud835\udc34<sub>DC<\/sub> , but the motor datasheet specifies the \ud835\udc3e<sub>\ud835\udc61<\/sub> for a sine drive (\ud835\udc41m \/\ud835\udc34<sub>\ud835\udc5dk-sine<\/sub>) at 0.155. We will calculate the continuous torque of the motor by converting \ud835\udc3e<sub>\ud835\udc61<sub>sine<\/sub><\/sub> to \ud835\udc3e<sub>\ud835\udc61<sub>trap<\/sub><\/sub>.<\/p><\/p>\n\n\n\n<figure class=\"wp-block-image\"><img loading=\"lazy\" decoding=\"async\" width=\"377\" height=\"48\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/Examples-2.jpg\" alt=\"Examples 2\" class=\"wp-image-3520\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/Examples-2.jpg?quality=85&amp;strip=all 377w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/Examples-2.jpg?resize=320%2C41&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 377px) 100vw, 377px\" \/><\/figure>\n\n\n\n<p><p style=\"padding-left: 40px\">In units, this equates to \ud835\udc41m = (\ud835\udc41m \/\ud835\udc34<sub>DC<\/sub>)* \ud835\udc34<sub>DC<\/sub><\/p><\/p>\n\n\n\n<p><p style=\"padding-left: 40px\">Therefore <img loading=\"lazy\" decoding=\"async\" width=\"620\" height=\"43\" class=\"alignnone size-full  wp-image-3527\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Examples-2B.jpg\" alt=\"Examples 2B\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Examples-2B.jpg?quality=85&amp;strip=all 620w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Examples-2B.jpg?resize=320%2C22&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Examples-2B.jpg?resize=400%2C28&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 620px) 100vw, 620px\" \/><\/p><\/p>\n\n\n\n<p><p style=\"padding-left: 40px\">3. Lastly, let\u2019s look at an example where you have a sine drive, datasheet units for a trap drive, and want to know what the continuous torque will be. The motor datasheet specifies a \ud835\udc3e<sub>\ud835\udc61<sub>trap<\/sub><\/sub> of 0.178 \ud835\udc41m \/\ud835\udc34<sub>DC<\/sub> and the drive datasheet lists a current of 2.83 \ud835\udc34<sub>RMS<\/sub>.<\/p><\/p>\n\n\n\n<figure class=\"wp-block-image\"><img loading=\"lazy\" decoding=\"async\" width=\"515\" height=\"44\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/Examples-3.jpg\" alt=\"Examples 3\" class=\"wp-image-3521\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/Examples-3.jpg?quality=85&amp;strip=all 515w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/Examples-3.jpg?resize=320%2C27&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/Examples-3.jpg?resize=400%2C34&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 515px) 100vw, 515px\" \/><\/figure>\n\n\n\n<p><p style=\"padding-left: 40px\">In units, this equates to \ud835\udc41m = \ud835\udc41m \/\ud835\udc34<sub>\ud835\udc5dk-sine<\/sub>* \ud835\udc34<sub>\ud835\udc5dk-sine<\/sub><\/p><\/p>\n\n\n\n<p><p style=\"padding-left: 40px\">Therefore, <img loading=\"lazy\" decoding=\"async\" width=\"683\" height=\"51\" class=\"alignnone size-full  wp-image-3528\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Examples-3B.jpg\" alt=\"Examples 3B\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Examples-3B.jpg?quality=85&amp;strip=all 683w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Examples-3B.jpg?resize=320%2C24&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/Examples-3B.jpg?resize=400%2C30&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 683px) 100vw, 683px\" \/><\/p><\/p>\n\n\n\n<h2 class=\"wp-block-heading\" id=\"h-conclusion\">Conclusion<\/h2>\n\n\n\n<p>As demonstrated in this paper, motor units are crucial for properly <a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-sizing-101\/\">sizing a motor<\/a>. If the units are not complimentary to the drive, then you may mistakenly select a <a href=\"https:\/\/novanta.com\/robotics-automation\/term\/456\">motor<\/a> that will not meet the system requirements. Use the equations in this paper to quickly convert between current and torque constant units when necessary. In doing so, you will ensure that the motor you have selected will be compatible with your drive and will perform as expected.<\/p>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>Introduction Often when picking the right motor for an application, we refer to datasheets for motor specifications, such as continuous torque, continuous current, motor constant or torque constant. While it is easy to take these values and assume they are true for your application, you must pay attention to the type of units that are [&hellip;]<\/p>\n","protected":false},"author":85,"featured_media":3508,"template":"","meta":{"_acf_changed":true,"show_table_of_content":true},"class_list":["post-3529","novanta_tech_paper","type-novanta_tech_paper","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v27.0 (Yoast SEO v27.4) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Motor Unit Conversion | Technical Papers| Celera Motion<\/title>\n<meta name=\"description\" content=\"Master motor selection with ease! This page unlocks motor unit conversions to ensure perfect motor-drive compatibility for any application. Explore now!\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-unit-conversions\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Motor Unit Conversions - What They Mean and How They are Used\" \/>\n<meta property=\"og:description\" content=\"Master motor selection with ease! This page unlocks motor unit conversions to ensure perfect motor-drive compatibility for any application. Explore now!\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-unit-conversions\/\" \/>\n<meta property=\"og:site_name\" content=\"Robotics &amp; Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-04-23T18:09:41+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/motor-unit-conversions-1.jpg?quality=85&strip=all&w=375&h=235&crop=1\" \/>\n\t<meta property=\"og:image:width\" content=\"375\" \/>\n\t<meta property=\"og:image:height\" content=\"235\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"9 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/motor-unit-conversions\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/motor-unit-conversions\\\/\",\"name\":\"Motor Unit Conversion | Technical Papers| Celera Motion\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/motor-unit-conversions\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/motor-unit-conversions\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2021\\\/03\\\/motor-unit-conversions-1.jpg?quality=85&strip=all\",\"datePublished\":\"2021-03-17T12:00:10+00:00\",\"dateModified\":\"2026-04-23T18:09:41+00:00\",\"description\":\"Master motor selection with ease! This page unlocks motor unit conversions to ensure perfect motor-drive compatibility for any application. Explore now!\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/motor-unit-conversions\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/motor-unit-conversions\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/motor-unit-conversions\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2021\\\/03\\\/motor-unit-conversions-1.jpg?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2021\\\/03\\\/motor-unit-conversions-1.jpg?quality=85&strip=all\",\"width\":375,\"height\":235,\"caption\":\"Motor unit conversions\"},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/motor-unit-conversions\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Motor Unit Conversions &#8211; What They Mean and How They are Used\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\",\"name\":\"Robotics & Automation\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Motor Unit Conversion | Technical Papers| Celera Motion","description":"Master motor selection with ease! This page unlocks motor unit conversions to ensure perfect motor-drive compatibility for any application. Explore now!","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-unit-conversions\/","og_locale":"en_US","og_type":"article","og_title":"Motor Unit Conversions - What They Mean and How They are Used","og_description":"Master motor selection with ease! This page unlocks motor unit conversions to ensure perfect motor-drive compatibility for any application. Explore now!","og_url":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-unit-conversions\/","og_site_name":"Robotics &amp; Automation","article_modified_time":"2026-04-23T18:09:41+00:00","og_image":[{"url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/motor-unit-conversions-1.jpg?quality=85&strip=all&w=375&h=235&crop=1","width":375,"height":235,"type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"9 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-unit-conversions\/","url":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-unit-conversions\/","name":"Motor Unit Conversion | Technical Papers| Celera Motion","isPartOf":{"@id":"https:\/\/novanta.com\/robotics-automation\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-unit-conversions\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-unit-conversions\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/motor-unit-conversions-1.jpg?quality=85&strip=all","datePublished":"2021-03-17T12:00:10+00:00","dateModified":"2026-04-23T18:09:41+00:00","description":"Master motor selection with ease! This page unlocks motor unit conversions to ensure perfect motor-drive compatibility for any application. Explore now!","breadcrumb":{"@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-unit-conversions\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-unit-conversions\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-unit-conversions\/#primaryimage","url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/motor-unit-conversions-1.jpg?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2021\/03\/motor-unit-conversions-1.jpg?quality=85&strip=all","width":375,"height":235,"caption":"Motor unit conversions"},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-unit-conversions\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/robotics-automation\/"},{"@type":"ListItem","position":2,"name":"Motor Unit Conversions &#8211; What They Mean and How They are Used"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/robotics-automation\/#website","url":"https:\/\/novanta.com\/robotics-automation\/","name":"Robotics & Automation","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/robotics-automation\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_tech_paper\/3529","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_tech_paper"}],"about":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/types\/novanta_tech_paper"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/users\/85"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media\/3508"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media?parent=3529"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}