{"id":3599,"date":"2019-07-11T16:46:43","date_gmt":"2019-07-11T16:46:43","guid":{"rendered":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-sizing-101\/"},"modified":"2026-01-29T04:40:34","modified_gmt":"2026-01-29T04:40:34","slug":"motor-sizing-101","status":"publish","type":"novanta_tech_paper","link":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-sizing-101\/","title":{"rendered":"Motor Sizing 101"},"content":{"rendered":"\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\"><h2 class=\"wp-block-heading\">How to size a motor<\/h2>\n\n<h2 class=\"wp-block-heading\">Purpose<\/h2>\n\n<p class=\"wp-block-paragraph\">This technical paper addresses basic motor sizing with simple calculations that can be done to generally size any motor application. It will also provide a list of the main parameters to consider, and some very important criteria that is most often overlooked. Technical paper <a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/servo-loop-bandwidth-motor-sizing-and-power-dissipation\/\" target=\"_blank\" rel=\"noopener noreferrer\">TN-9001<\/a> is closely related to this subject, and considers dynamic <a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/servo-loop-bandwidth-motor-sizing-and-power-dissipation\/\" target=\"_blank\" rel=\"noopener noreferrer\">attributes of a servo system<\/a> and how they relate to motor power and heating.<\/p>\n\n<p class=\"wp-block-paragraph\">The same fundamental sizing information works in both <a href=\"https:\/\/www.celeramotion.com\/frameless-motors\/products\/direct-drive-frameless-rotary-motors\/\" target=\"_blank\" rel=\"noopener noreferrer\">rotary<\/a> and <a href=\"https:\/\/www.celeramotion.com\/frameless-motors\/products\/direct-drive-frameless-linear-motors\/\" target=\"_blank\" rel=\"noopener noreferrer\">linear motors<\/a>. For simplicity, we will stay in the rotary domain using the metric system of units.<\/p><\/div>\n<\/div>\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\"><h2 class=\"wp-block-heading\">Theory Behind Motor Sizing<\/h2>\n\n<p class=\"wp-block-paragraph\">Most rotary electromechanical systems have a need to accelerate, run at a constant speed, and decelerate. To move any mechanical system with contacting elements, friction, damping, and any external loading must be overcome by the motor. When accelerating, additional torque must be applied to overcome inertia. While decelerating, friction and damping apply a negative torque and assist the motor with deceleration.<\/p>\n\n<p class=\"wp-block-paragraph\">Motor sizing starts with a first pass estimation of all loading and a simple move profile defining the worst case acceleration and velocity requirements. This process follows <a href=\"https:\/\/en.wikipedia.org\/wiki\/Newton's_laws_of_motion\" target=\"_blank\" rel=\"noopener noreferrer\">Newton\u2019s Laws of Motion<\/a>.<\/p>\n\n<p class=\"wp-block-paragraph\"><strong>Motor Size &#8211; Sizing Steps<\/strong><\/p>\n\n<ol class=\"wp-block-list\"><li>Define\/calculate the key aspects of the motion profile required.<\/li><li>Calculate\/estimate all of the torque loading in the system.<\/li><li>Estimate any additional torque required due to the environment or the system dynamics.<\/li><li>Check your results against an initial motor selection that fits within your desired size and physical constraints.\n<ol>\n<li>This is typically done using a torque versus speed curve of the motor to see if the point falls within the motor output.<\/li>\n<li>Celera Motion has a torque-speed simulation tool that can predict motor performance under customer specific unique power and thermal requirements.<\/li>\n<\/ol>\n<\/li><li>Factor in the motor itself to the system and repeat step 4 if necessary.<\/li><li>Check the electrical input power requirements to see that they align with what\u2019s available.<\/li><\/ol>\n\n<h2 class=\"wp-block-heading\">Motion Profile<\/h2>\n\n<p class=\"wp-block-paragraph\">The fastest, most demanding method of moving from point to point is a triangular move. It brings the motor to the highest speed and requires the highest overall power. It is common to use this as a first pass motion profile iteration to hone in on motor selection.<\/p>\n\n\n<figure class=\"wp-block-image size-full aligncenter\"><img loading=\"lazy\" decoding=\"async\" width=\"770\" height=\"376\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/05\/triangularmotion.png\" alt=\"\" class=\"wp-image-3592\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/05\/triangularmotion.png?quality=85&amp;strip=all 770w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/05\/triangularmotion.png?resize=320%2C156&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/05\/triangularmotion.png?resize=400%2C195&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 770px) 100vw, 770px\" \/><figcaption class=\"wp-element-caption\">Figure 1 above shows a velocity versus time profile. This is the most fundamental motion profile curve.<\/figcaption><\/figure>\n<p class=\"wp-block-paragraph\">Figure 1 above is a motion profile yielding the following;<\/p>\n\n<ol class=\"wp-block-list\"><li>Maximum velocity of 10 radians\/sec<\/li><li>Acceleration rate of 20 radians\/sec<sup>2<\/sup><\/li><li>Deceleration rate of 20 radians\/sec<sup>2<\/sup><\/li><\/ol>\n\n<p class=\"wp-block-paragraph\">A more detailed look at the primary motion states yields the following:<\/p>\n\n\n<figure class=\"wp-block-image size-full aligncenter\"><img loading=\"lazy\" decoding=\"async\" width=\"697\" height=\"346\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/05\/acl-vel-pos-vs-time.png\" alt=\"\" class=\"wp-image-3593\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/05\/acl-vel-pos-vs-time.png?quality=85&amp;strip=all 697w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/05\/acl-vel-pos-vs-time.png?resize=320%2C159&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/05\/acl-vel-pos-vs-time.png?resize=400%2C199&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 697px) 100vw, 697px\" \/><figcaption class=\"wp-element-caption\">In Figure 2, the acceleration is constant at 20 rad\/sec2 and should represent a square wave. Position is shown in green. Note that halfway through the move in time is not half way in distance. This plot is meant to be a pictorial representation of all three motion states.<\/figcaption><\/figure>\n<p class=\"wp-block-paragraph\">Servo systems generally do not like sharp changes or disturbances in any command. Therefore, it is important to consider one of two options;<\/p>\n\n<ol class=\"wp-block-list\"><li>Select the motion profile that achieves the move in 80% of the allotted time, leaving time for overshoot and settling. This safety factor can account for the dynamic torque required to meet servo loop conditions.<\/li><li>Size the motor within its continuous torque range, allowing it to use the intermittent torque to cover overshoot and settling, which we are calling the dynamic torque requirement.<\/li><\/ol>\n\n<p class=\"wp-block-paragraph\">Sometimes, smoothing is done to this motion profile in order to minimize the rate of change of acceleration, or a trapezoidal profile is used to minimize the overshoot and reduce maximum speed. All of these solutions work to reduce the peak torque at speed and power required. They also lengthen the time of the move.<\/p><\/div>\n<\/div>\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\"><h2 class=\"wp-block-heading\">Motor Sizing Example<\/h2>\n\n<p class=\"wp-block-paragraph\"><strong>Step 1:<\/strong> Motion Profile<\/p>\n\n<p class=\"wp-block-paragraph\">We will use the motion profile above in Figures 1 and 2. Acceleration of 20 rad\/sec<sup>2<\/sup> and required speed of 10 rad\/sec<sup>2<\/sup>.<\/p>\n\n<p class=\"wp-block-paragraph\"><strong>Step 2:<\/strong> Calculate\/Estimate Torque Required<\/p>\n\n<p class=\"wp-block-paragraph\"><u>Torque Required<\/u> =<\/p>\n\n<ul class=\"wp-block-list\"><li>Torque required to Accel\/Decel the load (pick the higher of the two), units of NM<\/li><li>Friction torque of the load, NM<\/li><li>Damping torque of the load, NM\/radian\/sec<\/li><li>Other Torque (externally applied load, dynamic load torque), NM<\/li><li>Internal motor friction, NM<\/li><li>Internal motor damping, NM\/radian\/sec<\/li><li>Torque required to Accel\/Decel the motor itself, NM<\/li><\/ul>\n\n<p class=\"wp-block-paragraph\">Definitions:<\/p>\n\n<p class=\"wp-block-paragraph\"><u>Friction<\/u> = Torque that opposes motion. Units, NM<\/p>\n\n<p class=\"wp-block-paragraph\"><u>Damping<\/u> = Torque that is proportional to speed, Units, NM\/rpm or NM\/rad\/sec<\/p>\n\n<p class=\"wp-block-paragraph\"><u>Acceleration Torque<\/u> = Torque required to overcome inertia, friction and damping<\/p>\n\n<p class=\"wp-block-paragraph\"><u>Deceleration Torque<\/u> = Torque required to slow down inertia. Friction and damping help you in this case.<\/p>\n\n<p class=\"wp-block-paragraph\"><u>Dynamic Torque<\/u> = Additional torque required to achieve dynamic response and settling of the mechanical system. This is driven by the system bandwidth goals.<\/p>\n\n<p class=\"wp-block-paragraph\">Calculate Acceleration\/Deceleration Torque<\/p>\n\n<p class=\"wp-block-paragraph\">In this section we will utilize Newton\u2019s 2<sup>nd<\/sup> law: = , or = (in rotary form)<\/p>\n\n<p class=\"wp-block-paragraph\">T = torque (NM)<\/p>\n\n<p class=\"wp-block-paragraph\">J = inertia (Kg-M<sup>2<\/sup>)<\/p>\n\n<p class=\"wp-block-paragraph\">A = Acceleration in radian\/sec<sup>2<\/sup><\/p>\n\n<p class=\"wp-block-paragraph\">This calculation cannot be complete without some estimate of the system inertia, J. In most cases, there is a solid model of the proposed system, and assigning material properties will yield an estimation of moving inertia about the axis is question. There are a host of simple equations that can also be used for known objects, for example, J = \u00bd m r<sup>2<\/sup> where m is mass and r is the radius of a spinning disk.<\/p>\n\n<p class=\"wp-block-paragraph\"><strong><b>Assuming our example system has an inertia of 0.03 Kg-M<\/b><\/strong><strong><sup><b>2<\/b><\/sup><\/strong><strong><b> we can move on and calculate the acceleration torque.<\/b><\/strong><\/p>\n\n<p class=\"wp-block-paragraph\">= \u2217 = 0.03 * 20 = 0.6 NM of torque required for acceleration and deceleration.<\/p>\n\n<p class=\"wp-block-paragraph\">Add up all Friction Components of the assembly<\/p>\n\n<p class=\"wp-block-paragraph\">Friction is mainly caused by the bearings. Deep groove industry standard bearings tend to have very low rolling (dynamic) friction. As loading (axial or radial) increases, the friction increases. It is best to contact the bearing supplier to confirm friction levels. Due to grease and other factors, many bearings also have a static friction (stiction) that exceeds the rolling friction. This needs to be accounted for in your tally of the torque loading, and it is a non-linear contribution that may depend on temperature.<\/p>\n\n<p class=\"wp-block-paragraph\">Thin cross-section low profile bearings have significantly more drag or friction torque. Both static friction and rolling friction is high in these bearings due to the smaller and higher quantity of balls and precision tolerances. It is not common for a bearing supplier to know the friction characteristics of these bearing types because the bearings can conform to the bearing journals in machined parts and take on new shapes. It is best to test these types of bearings.<\/p>\n\n<p class=\"wp-block-paragraph\">Most bearings do not have significant damping. This information is even less available with bearing suppliers.<\/p>\n\n<p class=\"wp-block-paragraph\"><strong><b>In our example, let\u2019s assume that the system has .25 NM of bearing friction and minimal static friction.<\/b><\/strong><\/p>\n\n<p class=\"wp-block-paragraph\">Add up all the Damping components of the assembly<\/p>\n\n<p class=\"wp-block-paragraph\">Damping is very hard to simulate and predict. It comes in many forms, viscous damping in lubricated parts, eddy currents in magnetic systems, and windage in rotating parts if the surface speed is high. Damping is a torque that is proportional to speed. It is measured in NM\/rpm or NM\/radian\/sec.<\/p>\n\n<p class=\"wp-block-paragraph\"><strong><b>Let\u2019s assume our example has damping torque of .01 NM\/rad\/sec<\/b><\/strong>.<\/p>\n\n<p class=\"wp-block-paragraph\">Total Torque Required<\/p>\n\n<p class=\"wp-block-paragraph\">Torque required = Acceleration (deceleration) Torque   Friction   Damping<\/p>\n\n<p class=\"wp-block-paragraph\">What we know (from Figure 1 above):<\/p>\n\n<ol class=\"wp-block-list\"><li>The acceleration rate is 20 radian\/sec<sup>2<\/sup><\/li><li>The deceleration rate is also 20 radian\/sec<sup>2<\/sup><\/li><li>The friction torque from bearings is .25 NM<\/li><li>The damping torque from the bearings is 0.1 NM\/rad\/sec<\/li><\/ol>\n\n<p class=\"wp-block-paragraph\"><strong><b>Torque Required = 0.6 NM (accel)   0.25 NM (friction)   0.1 NM (damping @ 10 rad\/sec) = 0.86 NM<\/b><\/strong><\/p>\n\n<p class=\"wp-block-paragraph\">Note: Deceleration is typically not considered because friction and damping help to slow down the system so the dominant term is acceleration not deceleration. Of course, that would change if for some reason there was a rapid deceleration required.<\/p>\n\n<p class=\"wp-block-paragraph\"><strong>Step 3:<\/strong> Estimate\/Consider Other Torque Loading<\/p>\n\n<p class=\"wp-block-paragraph\">Dynamic Torque is an excess torque over and above acceleration, friction and damping that may be required to handle high accelerations caused by a servo system trying to achieve high bandwidth dynamic response. It is customary to add 20% to the required numbers as a safety factor to compensate for this.<\/p>\n\n<p class=\"wp-block-paragraph\"><strong>Step 4:<\/strong> Look for Available Solutions<\/p>\n\n<p class=\"wp-block-paragraph\">Motor performance is generally defined by a torque output versus speed curve. This curve provides an operating envelope that the motor can achieve with a given set of electrical inputs and environmental thermal limits used during its design verification phase.<\/p>\n\n\n<figure class=\"wp-block-image size-full aligncenter\"><img loading=\"lazy\" decoding=\"async\" width=\"672\" height=\"367\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/05\/torquespeed.png\" alt=\"\" class=\"wp-image-3594\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/05\/torquespeed.png?quality=85&amp;strip=all 672w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/05\/torquespeed.png?resize=320%2C175&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/05\/torquespeed.png?resize=400%2C218&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 672px) 100vw, 672px\" \/><figcaption class=\"wp-element-caption\">Figure 3 is a torque speed curve. Torque is on the Y axis and speed is on the X axis. The red data is the motor output defined by the input power available and the thermal limits (ambient temperature and maximum allowed motor winding temperature). <\/figcaption><\/figure>\n<\/div>\n<\/div>\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\"><h3 class=\"wp-block-heading\">Motor size calculations<\/h3>\n\n<p class=\"wp-block-paragraph\">Torque speed curves can be calculated for any motor using these electrical and thermal limits. Thermal limits can also be altered by changing the motor environment or adding passive or active cooling to the motor housing.<\/p>\n\n<p class=\"wp-block-paragraph\">The blue dot in this curve represents the <u>torque required<\/u> at the <u>speed required<\/u> for our example application. For the motor to operate without overheating, the requirement must be below the available output torque with some safety margin as discussed above. Safety margin should cover system unknowns, low voltage conditions, variability in motor parameters per the manufacturer\u2019s datasheet, etc. Note: speed is normally observed in RPM, but calculations are done in radians\/sec.<\/p>\n\n<p class=\"wp-block-paragraph\">It is customary to show two sets of data for a motor: continuous torque and intermittent (peak) torque. The intermittent range is also limited by a duty cycle, meaning you cannot operate in that region unless you are below the continuous torque for a portion of the time. Most rapid positioning moves utilize the intermittent region of the motor performance.<\/p>\n\n\n<figure class=\"wp-block-image size-full aligncenter\"><img loading=\"lazy\" decoding=\"async\" width=\"615\" height=\"469\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/05\/torquespeedcurve4.png\" alt=\"\" class=\"wp-image-3595\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/05\/torquespeedcurve4.png?quality=85&amp;strip=all 615w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/05\/torquespeedcurve4.png?resize=320%2C244&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/05\/torquespeedcurve4.png?resize=400%2C305&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 615px) 100vw, 615px\" \/><figcaption class=\"wp-element-caption\">Figure 4 adds the green data line to the plot showing a higher torque limit. This peak torque output requires additional current and comes at the expense of extra heating so it can only be used intermittently with a duty cycle. Notice that allowing for higher current only improves torque at lower speeds. The torque output at higher speeds is governed by the available voltage and the motor winding resistance. To produce more torque at higher speeds the voltage must be higher.<\/figcaption><\/figure>\n\n<figure class=\"wp-block-image size-full aligncenter\"><img loading=\"lazy\" decoding=\"async\" width=\"586\" height=\"543\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/05\/torquespeedcurve5.png\" alt=\"\" class=\"wp-image-3596\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/05\/torquespeedcurve5.png?quality=85&amp;strip=all 586w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/05\/torquespeedcurve5.png?resize=320%2C297&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/05\/torquespeedcurve5.png?resize=400%2C371&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 586px) 100vw, 586px\" \/><figcaption class=\"wp-element-caption\">Figure 5 shows the same motor as Figure 4 operating at higher voltage. Higher voltage allows the motor to hold its torque points out to a higher speed before becoming voltage limited. Peak torque is held to 2000 rpm and maximum speed is now 7000 rpm.<\/figcaption><\/figure>\n<\/div>\n<\/div>\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\"><p class=\"wp-block-paragraph\">The motor controller, feedback device, and power supply are very integral to the system performance. There may be conditions that limit torque based on how well the components of this system are matched and electrically aligned. For example; electronic phase alignment between the feedback and motor can impact the commutation algorithms and torque output. Also, a power supply that cannot support the input power required for a given output will choke the system and limit the motor output.<\/p><\/div>\n<\/div>\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\"><p class=\"wp-block-paragraph\"><strong>Step 5<\/strong>: Factoring in the Motor itself<\/p>\n\n<p class=\"wp-block-paragraph\">As discussed previously, the motor is usually selected with a torque and speed point as well as mechanical size. Every motor has inertia, friction and damping. All three terms must be considered as part of the system. They should be factored back into the above calculations based on the sizing steps.<\/p>\n\n<p class=\"wp-block-paragraph\">Because this is an iterative process, one must pick the highest priority for this project. In most cases with Celera Motion, mechanical size drives the selection process, torque output is next in line.<\/p>\n\n<p class=\"wp-block-paragraph\"><strong>Estimation steps:<\/strong><\/p>\n\n<p class=\"wp-block-paragraph\">I .     Find motor in the catalog\/website that matches the initially desired form  factor: Outside diameter, inside diameter, (or shaft size if it is a motor assembly), and length.<\/p>\n\n<p class=\"wp-block-paragraph\">AI.   Look at the torque speed curve for the motor selected.<\/p>\n\n<p class=\"wp-block-paragraph\" style=\"text-align: left;padding-left: 40px\">a.  Celera Motion has a torque speed simulation tool that can evaluate any motor at the power input and thermal conditions of the application.Call Celera Motion for application assistance.<\/p>\n\n<p class=\"wp-block-paragraph\">BI . Check the &#8220;torque required&#8221; point against the curve. In our example we need .86 NM at 10 radian\/sec (95.5 rpm).<\/p>\n\n<p class=\"wp-block-paragraph\">IV . Now, you must factor in the motor inertia. Compare the motor inertia to the load inertia above.<\/p>\n\n<p class=\"wp-block-paragraph\" style=\"padding-left: 40px\">a. If its value is &lt;10% of the load inertia, you are done.<\/p>\n\n<p class=\"wp-block-paragraph\" style=\"padding-left: 40px\">b. If its value is &gt;10% of the load inertia, an iterative step must be performed to adjust the required torque by this amount. The extra torque required should be a direct ratio of additional inertia.<\/p>\n\n<p class=\"wp-block-paragraph\" style=\"padding-left: 40px\">c. If this puts you into the intermittent zone then duty cycle must be evaluated, i.e. how long will you be in the zone compared to time outside the zone below the continuous rating<\/p>\n\n<p class=\"wp-block-paragraph\">V. When selecting a motor you will find one of three results:<\/p>\n\n<p class=\"wp-block-paragraph\" style=\"padding-left: 40px\"><u>a. Your system fits well within the torque and speed of many motors in this size and you can select based on size alone<\/u>.<\/p>\n\n<p class=\"wp-block-paragraph\" style=\"padding-left: 40px\">b.  There are plenty of motors that meet the torque points you have in your selected size, but they <u>cannot run fast enough<\/u>.<\/p>\n\n<p class=\"wp-block-paragraph\" style=\"padding-left: 40px\">c. Plenty of motors meet the speed point, but within the size constraints, <u>torque is a problem<\/u>.<\/p>\n\n<p class=\"wp-block-paragraph\" style=\"padding-left: 40px\"><u>a.If speed is a problem<\/u>, then consider increasing the voltage or looking for another winding selection that has higher speed capability. Higher speed motors have lower impedance (resistance and inductance). So a quick look at lower resistance values in the same motor family will give you the answer. If one doesn\u2019t exist, contact Celera Motion and see if there is another winding option.<\/p>\n\n<p class=\"wp-block-paragraph\" style=\"padding-left: 40px\"><u>b.If torque is a problem<\/u>, you need to consider a larger diameter motor or better thermal conditions, like special cooling. A longer motor should not be the first option unless your assembly can only handle length. The only time a longer motor makes sense under these conditions is when the motor inertia is higher than the load.<\/p>\n\n<p class=\"wp-block-paragraph\">Repeat moves with duty cycle.<\/p>\n\n<p class=\"wp-block-paragraph\">In most positioning applications, the moves repeat at some frequency. Multiple moves with dwell time in between moves can be evaluated for the torque requirements, power requirements, and temperature impact using duty cycle calculations.<\/p>\n\n<p class=\"wp-block-paragraph\">Duty Cycle = 100 * (time on)\/(time on   time off), units of %. The plot in Figure 6 shows repeat moves with 50% duty cycle.<\/p>\n\n\n<figure class=\"wp-block-image size-full aligncenter\"><img loading=\"lazy\" decoding=\"async\" width=\"673\" height=\"441\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/05\/triangularmove.png\" alt=\"\" class=\"wp-image-3597\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/05\/triangularmove.png?quality=85&amp;strip=all 673w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/05\/triangularmove.png?resize=320%2C210&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/05\/triangularmove.png?resize=400%2C262&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 673px) 100vw, 673px\" \/><figcaption class=\"wp-element-caption\">Figure 6 shows a repeated move with a 1 second dwell before the move repeats representing a 2 second cycle time for a 50% duty cycle.<\/figcaption><\/figure>\n<p class=\"wp-block-paragraph\">When doing multiple moves at a duty cycle, the RMS torque of the system can help you define the heating or allow you to operate in the intermittent zone of the torque speed curve.<\/p>\n\n<p class=\"wp-block-paragraph\">Using the move profile in Figure 6. The RMS torque can be calculated as follows:<\/p>\n\n<p class=\"wp-block-paragraph\"><em>Torquerms = \ufffd(Move Torque <sup>2<\/sup> \u2217 move time   Dwell Torque<sup>2<\/sup> \u2217 dwell time)\/cycle time<\/em><\/p>\n\n<p class=\"wp-block-paragraph\">In this example; \ufffd(.73   0)\/2 = .6 NM of RMS torque.<\/p>\n\n<p class=\"wp-block-paragraph\">We know now that when this motor operates, it will only require an RMS torque of .6 NM. This will lower the motor heating because the motor spends \u00bd the time off. An RMS value 70% of the torque will result in 50% of the heating, which is mainly related to the square of the current.<\/p><\/div>\n<\/div>\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\"><h2 class=\"wp-block-heading\">Motor Torque Calculator<\/h2>\n\n<p class=\"wp-block-paragraph\">The Motor Torque Calculator, calculates the motor&#8217;s rated torque based on its rated power and rated speed.<\/p>\n\n<h3 class=\"wp-block-heading\">Parameters<\/h3>\n\n<ul class=\"wp-block-list\"><li><strong>Motor rating (P): <\/strong>Motor&#8217;s rated power in kW from the nameplate or datasheet.<\/li><li><strong>Motor speed (N): <\/strong>Motor&#8217;s rated speed in RPM from the nameplate or datasheet. Not the synchronous speed.<\/li><\/ul>\n\n<h3 class=\"wp-block-heading\">How to calculate motor torque?<\/h3>\n\n<p class=\"wp-block-paragraph\">The motor&#8217;s rated torque is calculated with the following equation:<\/p>\n\n<figure class=\"wp-block-image\"><img loading=\"lazy\" decoding=\"async\" width=\"220\" height=\"89\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/motor-torque-calculator.jpg\" alt=\"Motor Torque Calculator\" class=\"wp-image-3598\"\/><\/figure>\n\n<p class=\"wp-block-paragraph\">Where,<\/p>\n\n<ul class=\"wp-block-list\"><li><b>T<\/b> is the motor&#8217;s rated torque in N.m.<\/li><li><b>P<\/b> is the motor&#8217;s rated power in kW.<\/li><li><b>N<\/b> is the motor&#8217;s rated speed in RPM. Not the synchronous speed.<\/li><\/ul><\/div>\n<\/div>\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\"><h2 class=\"wp-block-heading\">The Most Overlooked Items &#8211; Motor Sizing<\/h2>\n\n<p class=\"wp-block-paragraph\"><b><\/b><strong><b>1. Not having enough extra torque to meet the dynamic needs of the system. <\/b><\/strong>Most highly dynamic systems used for rapid point to point moves require extra motor torque output well above the calculated load point to achieve high stiffness and fast settling. For these systems, it is common to use much higher voltage, so the motor is operating in the current controlled region in the event that the servo system demands high torque. It is common to see 15-30% more instantaneous torque required to meet dynamic stiffness and settling in high duty cycle rapid moves. See Technical Paper &#8216;<a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/servo-loop-bandwidth-motor-sizing-and-power-dissipation\/\" target=\"_blank\" rel=\"noopener noreferrer\">Servo Loop, Bandwidth Motor Sizing and Power Dissipation<\/a>&#8216;  for servo dynamic analysis and how it impacts motor sizing. High bandwidth systems can put additional constraints on motor torque and power.<\/p>\n\n<p class=\"wp-block-paragraph\"><b><\/b><strong><b>2. Thermal environment and application thermal limits. <\/b><\/strong>Most motors have aggressive thermal ratings, <b><\/b>allowing the inside temperatures to approach 150\u00b0C. Manufacturers take advantage of the best test conditions, low ambient temperatures, large mounting surfaces, and high temperature insulation systems. This makes the motor torque high, but if these conditions are not duplicated by the customer, the available torque output will be lower. Also, many applications cannot handle high temperatures because of limitations on surrounding components or thermal expansion. If this is the case, the motor may need to be de-rated.<\/p>\n\n<p class=\"wp-block-paragraph\"><b><\/b><strong><b>3. Unknown loading in the system that was not accounted for in the design. <\/b><\/strong>It comes in two forms, <b><\/b>friction torque from the bearings and dynamic instability caused by low natural resonance frequencies that cause vibration to be excited in the structure. These unwanted dynamic conditions can cause very high torque requirements. Also, most every application ends up with higher inertia than predicted. So plan for extra torque.<\/p>\n\n<p class=\"wp-block-paragraph\"><b><\/b><strong><b>4. Electrical miss-match between the motor controller and motor. <\/b><\/strong>Most modern motor controllers use PWM (pulse width modulation) switching when applying voltage to the motor. When motor inductance is low, the motor is not a very good filter. High-frequency voltage will create a corresponding current ripple in the motor. This heats up the motor and motor controller. It also creates electrical noise in the system. Most motor controllers now offer adjustable PWM frequency for compatibility with a wide range of motor inductance. Low voltage applications with small motors usually drive this high current ripple condition. Reference Technical Paper &#8216;<a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/achieving-optimal-motion-system-performance-with-low-inductance-motors\/\" target=\"_blank\" rel=\"noopener\">Achieving Optimal Motion System Performance with Low Inductance Motors<\/a>&#8216; for more on achieving optimum performance with <a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/achieving-optimal-motion-system-performance-with-low-inductance-motors\/\" target=\"_blank\" rel=\"noopener\">low inductance motors<\/a>.<\/p>\n\n<p class=\"wp-block-paragraph\"><b><\/b><strong><b>5. Cogging torque and its impact on overall torque ripple the motor induces on the system. <\/b><\/strong>This is prevalent in motors and can really impact smoothness on lightly loaded systems. If smoothness is paramount, the ideal option is to use a <a href=\"https:\/\/www.celeramotion.com\/frameless-motors\/support\/faqs\/what-is-a-slotless-motor\/\">slotless motor<\/a>, where <a href=\"https:\/\/www.celeramotion.com\/frameless-motors\/support\/faqs\/what-is-cogging-torque\/\">cogging torque<\/a> is zero. See Celera Motion Technical Paper on <a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/slotless-vs-slotted-motors\/\">slotless versus slotted motors<\/a>.<\/p>\n\n<p class=\"wp-block-paragraph\"><b><\/b><strong><b>6. Torque ripple (not cogging torque related). <\/b><\/strong>Brushless permanent magnet motors are also known asynchronous motors (most are of the three-phase variety). Driving a synchronous motor with a sinusoidal current is the most common approach. Sinusoidal theory of a constant rotating flux vector in the motor requires that sine waves from the motor and the controller are balanced in amplitude, if not, a torque ripple will be induced in the system.<\/p>\n\n<p class=\"wp-block-paragraph\"><strong>7. Referring to Technical Paper &#8216;<a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/servo-loop-bandwidth-motor-sizing-and-power-dissipation\/\" target=\"_blank\" rel=\"noopener noreferrer\">Servo Loop, Bandwidth Motor Sizing and Power Dissipation<\/a>&#8216;,<\/strong> there is a condition when the motor is trying to track another system with high bandwidth and with high frequency disturbances where motor power could get very high. This translates to high requirements for torque and speed. This type of system is not easy to select a motor for. One must look at the frequency and the highest disturbance, then calculate the dynamic torque required from the inertia. This will usually put you at a point on the <a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/torque-measurement\/\">torque speed<\/a> curve that you didn\u2019t expect form the static sizing discussed in this paper above.<\/p><\/div>\n<\/div>\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\"><h2 class=\"wp-block-heading\">Conclusion<\/h2>\n\n<p class=\"wp-block-paragraph\">Sizing a <a href=\"https:\/\/novanta.com\/robotics-automation\/term\/456\">motor<\/a> is really a lesson in how much you really know about your load. The key principals are simple and based on Newton\u2019s <a href=\"https:\/\/en.wikipedia.org\/wiki\/Newton's_laws_of_motion\" target=\"_blank\" rel=\"noopener noreferrer\">laws of motion<\/a>. The complicated aspects are driven by real-world estimations of some complicated non-linear mechanical systems.<\/p>\n\n<p class=\"wp-block-paragraph\">The best rule of thumb is to select a <a href=\"https:\/\/novanta.com\/robotics-automation\/term\/456\">motor<\/a> that can meet all of your known conditions within its continuous thermal rating and a speed region where torque is constant. This leaves higher intermittent torque and speed for conditions to cover things that were not planned for. Things like dynamic torque required for servo compensation, higher friction or temperature extremes, and the inevitable higher inertia than you calculated can be mitigated using this method.<\/p><\/div>\n<\/div>\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\"><h2 class=\"wp-block-heading\">Celera Motion Frameless Motors<\/h2>\n\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>How to size a motor Purpose This technical paper addresses basic motor sizing with simple calculations that can be done to generally size any motor application. It will also provide a list of the main parameters to consider, and some very important criteria that is most often overlooked. Technical paper TN-9001 is closely related to [&hellip;]<\/p>\n","protected":false},"author":100,"featured_media":3591,"template":"","meta":{"_acf_changed":false,"card_thumbnail_id":0,"show_table_of_content":true},"class_list":["post-3599","novanta_tech_paper","type-novanta_tech_paper","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Motor Size Calculator | Calculate Torque | Celera Motion<\/title>\n<meta name=\"description\" content=\"Calculate motor size and torque with our easy engine sizing calculator. Learn how to size an engine for optimal performance with a few simple\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-sizing-101\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Motor Sizing 101\" \/>\n<meta property=\"og:description\" content=\"Calculate motor size and torque with our easy engine sizing calculator. Learn how to size an engine for optimal performance with a few simple\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-sizing-101\/\" \/>\n<meta property=\"og:site_name\" content=\"Robotics &amp; Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-01-29T04:40:34+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Motor-Sizing-101.jpg?w=372&h=235&crop=1\" \/>\n\t<meta property=\"og:image:width\" content=\"372\" \/>\n\t<meta property=\"og:image:height\" content=\"235\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"16 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/motor-sizing-101\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/motor-sizing-101\\\/\",\"name\":\"Motor Size Calculator | Calculate Torque | Celera Motion\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/motor-sizing-101\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/motor-sizing-101\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2019\\\/07\\\/Motor-Sizing-101.jpg\",\"datePublished\":\"2019-07-11T16:46:43+00:00\",\"dateModified\":\"2026-01-29T04:40:34+00:00\",\"description\":\"Calculate motor size and torque with our easy engine sizing calculator. Learn how to size an engine for optimal performance with a few simple\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/motor-sizing-101\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/motor-sizing-101\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/motor-sizing-101\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2019\\\/07\\\/Motor-Sizing-101.jpg\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2019\\\/07\\\/Motor-Sizing-101.jpg\",\"width\":372,\"height\":235,\"caption\":\"Motor Sizing 101\"},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/motor-sizing-101\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Motor Sizing 101\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\",\"name\":\"Robotics & Automation\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Motor Size Calculator | Calculate Torque | Celera Motion","description":"Calculate motor size and torque with our easy engine sizing calculator. Learn how to size an engine for optimal performance with a few simple","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-sizing-101\/","og_locale":"en_US","og_type":"article","og_title":"Motor Sizing 101","og_description":"Calculate motor size and torque with our easy engine sizing calculator. Learn how to size an engine for optimal performance with a few simple","og_url":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-sizing-101\/","og_site_name":"Robotics &amp; Automation","article_modified_time":"2026-01-29T04:40:34+00:00","og_image":[{"url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Motor-Sizing-101.jpg?w=372&h=235&crop=1","width":372,"height":235,"type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"16 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-sizing-101\/","url":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-sizing-101\/","name":"Motor Size Calculator | Calculate Torque | Celera Motion","isPartOf":{"@id":"https:\/\/novanta.com\/robotics-automation\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-sizing-101\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-sizing-101\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Motor-Sizing-101.jpg","datePublished":"2019-07-11T16:46:43+00:00","dateModified":"2026-01-29T04:40:34+00:00","description":"Calculate motor size and torque with our easy engine sizing calculator. Learn how to size an engine for optimal performance with a few simple","breadcrumb":{"@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-sizing-101\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-sizing-101\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-sizing-101\/#primaryimage","url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Motor-Sizing-101.jpg","contentUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Motor-Sizing-101.jpg","width":372,"height":235,"caption":"Motor Sizing 101"},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/motor-sizing-101\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/robotics-automation\/"},{"@type":"ListItem","position":2,"name":"Motor Sizing 101"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/robotics-automation\/#website","url":"https:\/\/novanta.com\/robotics-automation\/","name":"Robotics & Automation","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/robotics-automation\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_tech_paper\/3599","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_tech_paper"}],"about":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/types\/novanta_tech_paper"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/users\/100"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media\/3591"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media?parent=3599"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}