{"id":3866,"date":"2019-08-20T10:48:33","date_gmt":"2019-08-20T10:48:33","guid":{"rendered":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/accuracy-resolution-repeatability\/"},"modified":"2026-04-23T17:45:13","modified_gmt":"2026-04-23T17:45:13","slug":"accuracy-resolution-repeatability","status":"publish","type":"novanta_tech_paper","link":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/accuracy-resolution-repeatability\/","title":{"rendered":"Accuracy, Resolution and Repeatability"},"content":{"rendered":"\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-28f84493 wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<p><strong>There are several key terms that are critical to specifying the optimal position sensor for a given application. This application note defines these key terms and how they relate to the sensor\u2019s role in the overall system performance. It is important to consider that precision is very much a system issue and can be dominated by mechanical errors such as eccentricity, straightness and flatness. This paper discusses the most significant mechanical error for rotary applications (eccentricity) and presents an eccentricity tolerant position sensor solution.<\/strong><\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-28f84493 wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<hr class=\"wp-block-separator has-alpha-channel-opacity\"\/>\n\n\n\n<h2 class=\"wp-block-heading\" id=\"resolution\">Resolution<\/h2>\n\n\n\n<p>Resolution defines the smallest position increment that can be moved or measured and is typically expressed in &#8220;counts&#8221;. High resolution is required for high performance servo systems. A positioning system &#8220;dithers&#8221; between two counts so the higher the resolution the smaller the dither. Resolution also has a significant impact on velocity ripple at low speed. Since velocity is derived from position feedback, if the resolution is low there may be insufficient data in a sample to accurately derive velocity. At high speeds, high resolution devices can generate data rates beyond the tracking capability of the controller or servo drive.<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-28f84493 wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<h2 class=\"wp-block-heading\" id=\"accuracy\">Accuracy<\/h2>\n\n\n\n<p>Accuracy defines how close each measured position is to the actual physical position. Sensor errors include non-accumulating random variations in scale pitch (linearity), accumulating pitch errors (slope) and variations in fidelity of internal sin\/cos signals. Precision machine builders typically calibrate out errors via a lookup table of offsets.<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-28f84493 wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<h2 class=\"wp-block-heading\" id=\"repeatability\">Repeatability<\/h2>\n\n\n\n<p>Repeatability defines the range of measured positions when the system is returned to the same physical position multiple times. Repeatability can be more important than absolute accuracy. For system inaccuracies to be effectively calibrated it is important for each position reading to be consistent. Sensor hysteresis (different readings depending on direction of approach to measure position) is an important factor in repeatability.<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"1200\" height=\"336\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/Accuracy-and-Repeatability.jpg\" alt=\"\" class=\"wp-image-3862\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/Accuracy-and-Repeatability.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/Accuracy-and-Repeatability.jpg?resize=320%2C90&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/Accuracy-and-Repeatability.jpg?resize=400%2C112&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/Accuracy-and-Repeatability.jpg?resize=840%2C235&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 1200px) 100vw, 1200px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\"><em><strong>Figure 1<\/strong> \u2013 More accurate shots (left), high repeatability shots (middle), calibrated (right)<\/em><\/p><\/p>\n\n\n\n<p>Figure 1 provides some insight on the importance of repeatability. Although the left target has more accurate shots, after calibration the higher repeatability shots yield greater precision.<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-28f84493 wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<h2 class=\"wp-block-heading\" id=\"calibration\">Calibration<\/h2>\n\n\n\n<p>As discussed, variations in scale pitch (linearity) can be calibrated out. If the variation in linearity is monotonic or slowly varying, the non-linearity can be easily calibrated using a few reference points. In the example shown below, a fairly non-linear transducer is calibrated in to a highly linear device with a relatively low number of reference points.<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-900 x 325\"><img loading=\"lazy\" decoding=\"async\" width=\"1462\" height=\"528\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/Calibration-of-a-non-linear-sensor.jpg\" alt=\"\" class=\"wp-image-3863\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/Calibration-of-a-non-linear-sensor.jpg?quality=85&amp;strip=all 1462w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/Calibration-of-a-non-linear-sensor.jpg?resize=320%2C116&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/Calibration-of-a-non-linear-sensor.jpg?resize=400%2C144&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/Calibration-of-a-non-linear-sensor.jpg?resize=840%2C303&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/Calibration-of-a-non-linear-sensor.jpg?resize=1200%2C433&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 1462px) 100vw, 1462px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\"><em><strong>Figure 2<\/strong> \u2013 Calibration of a non-linear sensor with slowly varying errors <\/em><\/p><\/p>\n\n\n\n<p>In this second example, however, a device with a rapidly varying error is calibrated with 10 points and its linearity hardly changes. It may take &gt;1000 points for such a rapidly varying measurement characteristic to be linearized.<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-900 x 325\"><img loading=\"lazy\" decoding=\"async\" width=\"1200\" height=\"433\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/Calibration-of-a-non-linear-sensor-rapidly-varying.jpg\" alt=\"\" class=\"wp-image-3864\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/Calibration-of-a-non-linear-sensor-rapidly-varying.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/Calibration-of-a-non-linear-sensor-rapidly-varying.jpg?resize=320%2C115&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/Calibration-of-a-non-linear-sensor-rapidly-varying.jpg?resize=400%2C144&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/Calibration-of-a-non-linear-sensor-rapidly-varying.jpg?resize=840%2C303&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 1200px) 100vw, 1200px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\"><strong><em>Figure 3<\/em><\/strong><em> \u2013 Calibration of a non-linear sensor with rapidly varying errors <\/em><\/p><\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-28f84493 wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<h2 class=\"wp-block-heading\" id=\"eccentricity\">Eccentricity<\/h2>\n\n\n\n<p><a href=\"https:\/\/www.celeramotion.com\/optical-sensors\/\">Optical<\/a> and magnetic encoders typically employ a readhead on the circumference of a scale. This approach can be sensitive to eccentricity error \u2013 the offset between the axis of rotation of the scale and the physical center of the scale (see Fig. 4). The offset can be caused by several factors including scale mounting concentricity, rotating shaft concentricity and bearing alignment. The problem with the offset is that the scale moves eliptically relative to the readhead. The readhead sees a longer or shorter arc depending on its position on the circumference.<\/p>\n\n\n\n<p>Encoder manufacturers have a high degree of proficiency on mounting scales with minimal eccentricity. For the highest levels of performance, however, eccentricity error can be effectively eliminated by mounting a second readhead opposite the original readhead. As one readhead sees a longer arc the opposite readhead sees a shorter arc. The two readings can be combined for an average reading effectively free of eccentricity error. This does of course increase system cost but is frequently used when the highest levels of precision are required.<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-800 x 400\"><img loading=\"lazy\" decoding=\"async\" width=\"1057\" height=\"528\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/non-concentric-optical-disk.jpg\" alt=\"\" class=\"wp-image-3865\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/non-concentric-optical-disk.jpg?quality=85&amp;strip=all 1057w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/non-concentric-optical-disk.jpg?resize=320%2C160&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/non-concentric-optical-disk.jpg?resize=400%2C200&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/non-concentric-optical-disk.jpg?resize=840%2C420&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 1057px) 100vw, 1057px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\"><em><strong>Figure 4<\/strong> \u2013 Non-concentric optical disk and read head<\/em><\/p><\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-28f84493 wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<h2 class=\"wp-block-heading\" id=\"eccentricity-tolerant-sensors\">Eccentricity tolerant sensors<\/h2>\n\n\n\n<p>The measurement principle of a <a href=\"https:\/\/novanta.com\/robotics-automation\/resolvers\/\" target=\"_blank\" rel=\"noopener noreferrer\">resolver<\/a> or inductive encoder is comparatively tolerant to eccentricity. Measurement is based on the mutual inductance between the rotor (the disk) and the stator (reader). Rather than calculating position from readings taken at a point on the scale circumference, measurements are generated over the full face of both the stator and rotor. Consequently, discrepancies caused by non-concentricity in one part of the device are negated by opposing effects at the opposite part of the device.<\/p>\n\n\n\n<figure class=\"wp-block-image aligncenter size-600 x 473\"><img loading=\"lazy\" decoding=\"async\" width=\"1000\" height=\"789\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/Inductive-Encoder-Accuracy-Resolution-Repeatability.jpg\" alt=\"\" class=\"wp-image-3843\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/Inductive-Encoder-Accuracy-Resolution-Repeatability.jpg?quality=85&amp;strip=all 1000w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/Inductive-Encoder-Accuracy-Resolution-Repeatability.jpg?resize=320%2C252&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/Inductive-Encoder-Accuracy-Resolution-Repeatability.jpg?resize=400%2C316&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/Inductive-Encoder-Accuracy-Resolution-Repeatability.jpg?resize=840%2C663&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 1000px) 100vw, 1000px\" \/><\/figure>\n\n\n\n<p><p style=\"text-align: center\"><em><strong>Figure 5<\/strong> \u2013 Eccentricity tolerant <a href=\"https:\/\/www.celeramotion.com\/inductive-sensors\/products\/incoder-inductive-encoders\/\">inductive encoder<\/a><\/em><\/p><\/p>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>There are several key terms that are critical to specifying the optimal position sensor for a given application. This application note defines these key terms and how they relate to the sensor\u2019s role in the overall system performance. It is important to consider that precision is very much a system issue and can be dominated [&hellip;]<\/p>\n","protected":false},"author":100,"featured_media":3861,"template":"","meta":{"_acf_changed":true,"show_table_of_content":true},"class_list":["post-3866","novanta_tech_paper","type-novanta_tech_paper","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v27.0 (Yoast SEO v27.4) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>The Importance of Accuracy, Resolution and Repeatability<\/title>\n<meta name=\"description\" content=\"Discover the crucial factors of accuracy, resolution, and repeatability in motion control products. Unveil their significance here!\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/accuracy-resolution-repeatability\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Accuracy, Resolution and Repeatability\" \/>\n<meta property=\"og:description\" content=\"Discover the crucial factors of accuracy, resolution, and repeatability in motion control products. Unveil their significance here!\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/accuracy-resolution-repeatability\/\" \/>\n<meta property=\"og:site_name\" content=\"Robotics &amp; Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-04-23T17:45:13+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Accuracy-Resolution-Repeatability-1.jpg?quality=85&strip=all&w=372&h=235&crop=1\" \/>\n\t<meta property=\"og:image:width\" content=\"372\" \/>\n\t<meta property=\"og:image:height\" content=\"235\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"5 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/accuracy-resolution-repeatability\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/accuracy-resolution-repeatability\\\/\",\"name\":\"The Importance of Accuracy, Resolution and Repeatability\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/accuracy-resolution-repeatability\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/accuracy-resolution-repeatability\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2019\\\/07\\\/Accuracy-Resolution-Repeatability-1.jpg?quality=85&strip=all\",\"datePublished\":\"2019-08-20T10:48:33+00:00\",\"dateModified\":\"2026-04-23T17:45:13+00:00\",\"description\":\"Discover the crucial factors of accuracy, resolution, and repeatability in motion control products. Unveil their significance here!\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/accuracy-resolution-repeatability\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/accuracy-resolution-repeatability\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/accuracy-resolution-repeatability\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2019\\\/07\\\/Accuracy-Resolution-Repeatability-1.jpg?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2019\\\/07\\\/Accuracy-Resolution-Repeatability-1.jpg?quality=85&strip=all\",\"width\":372,\"height\":235,\"caption\":\"Accuracy-Resolution-Repeatability\"},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-paper\\\/accuracy-resolution-repeatability\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Accuracy, Resolution and Repeatability\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\",\"name\":\"Robotics & Automation\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"The Importance of Accuracy, Resolution and Repeatability","description":"Discover the crucial factors of accuracy, resolution, and repeatability in motion control products. Unveil their significance here!","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/accuracy-resolution-repeatability\/","og_locale":"en_US","og_type":"article","og_title":"Accuracy, Resolution and Repeatability","og_description":"Discover the crucial factors of accuracy, resolution, and repeatability in motion control products. Unveil their significance here!","og_url":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/accuracy-resolution-repeatability\/","og_site_name":"Robotics &amp; Automation","article_modified_time":"2026-04-23T17:45:13+00:00","og_image":[{"url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Accuracy-Resolution-Repeatability-1.jpg?quality=85&strip=all&w=372&h=235&crop=1","width":372,"height":235,"type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"5 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/accuracy-resolution-repeatability\/","url":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/accuracy-resolution-repeatability\/","name":"The Importance of Accuracy, Resolution and Repeatability","isPartOf":{"@id":"https:\/\/novanta.com\/robotics-automation\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/accuracy-resolution-repeatability\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/accuracy-resolution-repeatability\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Accuracy-Resolution-Repeatability-1.jpg?quality=85&strip=all","datePublished":"2019-08-20T10:48:33+00:00","dateModified":"2026-04-23T17:45:13+00:00","description":"Discover the crucial factors of accuracy, resolution, and repeatability in motion control products. Unveil their significance here!","breadcrumb":{"@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/accuracy-resolution-repeatability\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/robotics-automation\/technical-paper\/accuracy-resolution-repeatability\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/accuracy-resolution-repeatability\/#primaryimage","url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Accuracy-Resolution-Repeatability-1.jpg?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Accuracy-Resolution-Repeatability-1.jpg?quality=85&strip=all","width":372,"height":235,"caption":"Accuracy-Resolution-Repeatability"},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/robotics-automation\/technical-paper\/accuracy-resolution-repeatability\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/robotics-automation\/"},{"@type":"ListItem","position":2,"name":"Accuracy, Resolution and Repeatability"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/robotics-automation\/#website","url":"https:\/\/novanta.com\/robotics-automation\/","name":"Robotics & Automation","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/robotics-automation\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_tech_paper\/3866","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/novanta_tech_paper"}],"about":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/types\/novanta_tech_paper"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/users\/100"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media\/3861"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media?parent=3866"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}