{"id":3298,"date":"2019-08-30T08:03:24","date_gmt":"2019-08-30T08:03:24","guid":{"rendered":"https:\/\/novanta.com\/robotics-automation\/technical-papers\/"},"modified":"2026-04-17T16:27:22","modified_gmt":"2026-04-17T16:27:22","slug":"technical-papers","status":"publish","type":"page","link":"https:\/\/novanta.com\/robotics-automation\/technical-papers\/","title":{"rendered":"Technical Papers"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--medium has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1920\" height=\"640\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/Banner-Block-7.png?quality=85&amp;strip=all&amp;w=1920\" class=\"attachment-design-max size-design-max\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/Banner-Block-7.png?quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/Banner-Block-7.png?resize=320%2C107&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/Banner-Block-7.png?resize=400%2C133&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/Banner-Block-7.png?resize=840%2C280&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/Banner-Block-7.png?resize=1200%2C400&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/Banner-Block-7.png?resize=1680%2C560&amp;quality=85&amp;strip=all 1680w\" sizes=\"(max-width: 1920px) 100vw, 1920px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-middle\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tROBOTICS &amp; AUTOMATION\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tTechnical Papers\t\t<\/h1>\n\n\t\t<p><\/p>\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull large-text-block is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<p class=\"large-text-block__text has-heading-font-family has-xx-large-font-size\" style=\"font-style:normal;font-weight:600\">From closed-loop control theory to real-world wiring schematics. Explore a library of technical resources designed to simplify machine building, ensuring maximum reliability.<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\"><\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\"><div class=\"latest-articles-2 latest-articles--link-with-filter latest-articles--card-type-tiles wp-block-one-novanta-latest-articles\" data-show-load-more-button=\"true\">\n\t\n<div class=\"grid alignwide grid--cols-3\" >\n\t\n<div class=\"tile image-zoom-in has-secondary-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t\t<img decoding=\"async\" loading=\"lazy\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/themes\/one-novanta-theme\/src\/img\/default_image.png\" alt=\"Default Image\" class=\"one-novanta-default-image\" width=\"400\" height=\"300\" \/>\n\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/alignment-of-the-chipencoder-series\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\tAlignment of the ChipEncoder Series\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n<div class=\"tile image-zoom-in has-secondary-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"375\" height=\"235\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Grounding-and-Shielding-Recommendations-.jpg?quality=85&amp;strip=all&amp;w=375\" class=\"one-novanta-default-image tile__image\" alt=\"Shielded electrical cables\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Grounding-and-Shielding-Recommendations-.jpg?quality=85&amp;strip=all 375w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Grounding-and-Shielding-Recommendations-.jpg?resize=320%2C201&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 375px) 100vw, 375px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/optical-encoder-grounding-and-shielding-recommendations\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\tOptical Encoder Grounding and Shielding Recommendations\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n<div class=\"tile image-zoom-in has-secondary-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"375\" height=\"235\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2023\/09\/Measurement-Varying-Temperatures-sm.jpg?quality=85&amp;strip=all&amp;w=375\" class=\"one-novanta-default-image tile__image\" alt=\"Accurate Position Measurement in Varying Temperatures\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2023\/09\/Measurement-Varying-Temperatures-sm.jpg?quality=85&amp;strip=all 375w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2023\/09\/Measurement-Varying-Temperatures-sm.jpg?resize=320%2C201&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 375px) 100vw, 375px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/accurate-position-measurement-varying-temperatures\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\tAccurate Position Measurement in Varying Temperatures\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n<div class=\"tile image-zoom-in has-secondary-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"372\" height=\"235\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Measuring-position-or-speed-in-harsh-environments.jpg?quality=85&amp;strip=all&amp;w=372\" class=\"one-novanta-default-image tile__image\" alt=\"Measuring-position-or-speed-in-harsh-environments\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Measuring-position-or-speed-in-harsh-environments.jpg?quality=85&amp;strip=all 372w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Measuring-position-or-speed-in-harsh-environments.jpg?resize=320%2C202&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 372px) 100vw, 372px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/measuring-position-speed-harsh-environments\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\tMeasuring Position and Speed in Harsh Environments\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n<div class=\"tile image-zoom-in has-secondary-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"372\" height=\"235\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Tandem-Encoders.jpg?quality=85&amp;strip=all&amp;w=372\" class=\"one-novanta-default-image tile__image\" alt=\"Tandem-Encoders\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Tandem-Encoders.jpg?quality=85&amp;strip=all 372w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Tandem-Encoders.jpg?resize=320%2C202&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 372px) 100vw, 372px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/tandem-encoders\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\tTandem Encoders\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n<div class=\"tile image-zoom-in has-secondary-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"372\" height=\"235\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Angle-conversion-tables.jpg?quality=85&amp;strip=all&amp;w=372\" class=\"one-novanta-default-image tile__image\" alt=\"Angle-conversion-tables\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Angle-conversion-tables.jpg?quality=85&amp;strip=all 372w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Angle-conversion-tables.jpg?resize=320%2C202&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 372px) 100vw, 372px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/angle-conversion-tables\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\tAngle Conversion Tables\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n<div class=\"tile image-zoom-in has-secondary-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"372\" height=\"235\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Position-and-speed-sensors-High-vibration.jpg?quality=85&amp;strip=all&amp;w=372\" class=\"one-novanta-default-image tile__image\" alt=\"Position-and-speed-sensors---High-vibration\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Position-and-speed-sensors-High-vibration.jpg?quality=85&amp;strip=all 372w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Position-and-speed-sensors-High-vibration.jpg?resize=320%2C202&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 372px) 100vw, 372px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/selecting-position-sensors-for-harsh-vibration-environments\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\tSelecting Position Sensors for Harsh Vibration Environments\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n<div class=\"tile image-zoom-in has-secondary-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"372\" height=\"235\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/position-sensors-for-safety-applications.jpg?quality=85&amp;strip=all&amp;w=372\" class=\"one-novanta-default-image tile__image\" alt=\"position-sensors-for-safety-applications\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/position-sensors-for-safety-applications.jpg?quality=85&amp;strip=all 372w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/position-sensors-for-safety-applications.jpg?resize=320%2C202&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 372px) 100vw, 372px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/position-sensors-for-safety-applications\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\tPosition Sensors for Safety Applications\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n<div class=\"tile image-zoom-in has-secondary-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"372\" height=\"235\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Custom-position-sensors.jpg?quality=85&amp;strip=all&amp;w=372\" class=\"one-novanta-default-image tile__image\" alt=\"Custom-position-sensors\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Custom-position-sensors.jpg?quality=85&amp;strip=all 372w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Custom-position-sensors.jpg?resize=320%2C202&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 372px) 100vw, 372px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/custom-position-sensors-shapeability\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\tCustom Position Sensors &#8211; Shapeability\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n<div class=\"tile image-zoom-in has-secondary-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"375\" height=\"235\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/BiSS-C-SSI-An-Overview.jpg?quality=85&amp;strip=all&amp;w=375\" class=\"one-novanta-default-image tile__image\" alt=\"BiSS-C and SSI - An Overview\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/BiSS-C-SSI-An-Overview.jpg?quality=85&amp;strip=all 375w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/10\/BiSS-C-SSI-An-Overview.jpg?resize=320%2C201&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 375px) 100vw, 375px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/biss-and-ssi-an-overview\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\tBiSS and SSI &#8211; An Overview\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n<div class=\"tile image-zoom-in has-secondary-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"372\" height=\"235\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Servo-Terminology.jpg?quality=85&amp;strip=all&amp;w=372\" class=\"one-novanta-default-image tile__image\" alt=\"Servo Terminology\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Servo-Terminology.jpg?quality=85&amp;strip=all 372w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Servo-Terminology.jpg?resize=320%2C202&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 372px) 100vw, 372px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/servo-terminology\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\tServo Terminology\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n\n<div class=\"tile image-zoom-in has-secondary-background-color\">\n\t<figure class=\"tile__figure\">\n\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"372\" height=\"235\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Low-inductance-Motors.jpg?quality=85&amp;strip=all&amp;w=372\" class=\"one-novanta-default-image tile__image\" alt=\"Low inductance Motors\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Low-inductance-Motors.jpg?quality=85&amp;strip=all 372w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/07\/Low-inductance-Motors.jpg?resize=320%2C202&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 372px) 100vw, 372px\" \/>\t<\/figure>\n\t<div class=\"tile__content-wrapper\">\n\t\t<div class=\"tile__content\">\n\t\t\t\n\t\t\t\t\t\t\t<h3 class=\"tile__heading has-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/achieving-optimal-motion-system-performance-with-low-inductance-motors\/\" class=\"stretched-link tile__link\">\n\t\t\t\t\t\n\t\t\t\t\t\tLow Inductance Motors &#8211; Achieving Optimal Motion System Performance\n\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\t\t\t\n\t\t\t\t\t<\/div>\n\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"30\" fill=\"none\" viewBox=\"0 0 16 30\"><path stroke=\"currentColor\" d=\"M.86.857 15.001 15 .858 29.142\" \/><\/svg>\t<\/div>\n<\/div>\n<\/div>\n\n<div style=\"\" class=\"button-load-more-wrapper\" data-page=\"2\" data-query=\"{&quot;post_type&quot;:&quot;novanta_tech_paper&quot;,&quot;post_status&quot;:&quot;publish&quot;,&quot;posts_per_page&quot;:12,&quot;order&quot;:&quot;asc&quot;,&quot;orderby&quot;:&quot;date&quot;,&quot;heading_level&quot;:&quot;h3&quot;,&quot;block_template&quot;:&quot;tiles&quot;,&quot;card_options&quot;:[],&quot;term_id&quot;:0,&quot;selected_tax&quot;:&quot;&quot;}\" data-query-bkp=\"{&quot;post_type&quot;:&quot;novanta_tech_paper&quot;,&quot;post_status&quot;:&quot;publish&quot;,&quot;posts_per_page&quot;:12,&quot;order&quot;:&quot;asc&quot;,&quot;orderby&quot;:&quot;date&quot;,&quot;heading_level&quot;:&quot;h3&quot;,&quot;block_template&quot;:&quot;tiles&quot;,&quot;card_options&quot;:[],&quot;term_id&quot;:0,&quot;selected_tax&quot;:&quot;&quot;}\" data-source=\"https:\/\/novanta.com\/robotics-automation\/wp-json\/one-novanta\/v1\/latest-articles\" data-nonce=\"7cf9015476\" data-target=\".latest-articles-2 .grid\" data-found-posts=\"55\" data-number-of-posts-to-load=\"12\">\n\t<button class=\"button-load-more\" aria-label=\"Load more results\" tabindex=\"0\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"64\" height=\"61\" viewBox=\"0 0 64 61\" fill=\"none\"><path stroke=\"currentColor\" d=\"M63 30.5c0 16.553-13.864 30-31 30S1 47.053 1 30.5 14.864.5 32 .5s31 13.447 31 30ZM32 19v21.931M43.105 30H20.5\"\/><\/svg>\n\t\t\t<span class=\"button-load-more-text\">Load more<\/span>\n\t\t\t<span  class=\"button-load-more-text--loading\">Loading&#8230;<\/span>\n\t<\/button>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"alignwide wp-block-one-novanta-media-form has-background has-secondary-background-color media-text media-text--media-align-left\" >\n\t<figure class=\"media-text__media\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"612\" height=\"408\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/7c4a3b118e35eed2c58e7868ea2e5656f2267c05.png?quality=85&amp;strip=all&amp;w=612\" class=\"attachment-design-lg size-design-lg\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/7c4a3b118e35eed2c58e7868ea2e5656f2267c05.png?quality=85&amp;strip=all 612w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/7c4a3b118e35eed2c58e7868ea2e5656f2267c05.png?resize=320%2C213&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/7c4a3b118e35eed2c58e7868ea2e5656f2267c05.png?resize=400%2C267&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 612px) 100vw, 612px\" \/>\t<\/figure>\n\n\t<div class=\"media-text__content has-medium-font-size has-heading-font-family\">\n\t\t\n<div class=\"wp-block-one-novanta-media-form\"><script>\nvar gform;gform||(document.addEventListener(\"gform_main_scripts_loaded\",function(){gform.scriptsLoaded=!0}),document.addEventListener(\"gform\/theme\/scripts_loaded\",function(){gform.themeScriptsLoaded=!0}),window.addEventListener(\"DOMContentLoaded\",function(){gform.domLoaded=!0}),gform={domLoaded:!1,scriptsLoaded:!1,themeScriptsLoaded:!1,isFormEditor:()=>\"function\"==typeof InitializeEditor,callIfLoaded:function(o){return!(!gform.domLoaded||!gform.scriptsLoaded||!gform.themeScriptsLoaded&&!gform.isFormEditor()||(gform.isFormEditor()&&console.warn(\"The use of gform.initializeOnLoaded() is deprecated in the form editor context and will be removed in Gravity Forms 3.1.\"),o(),0))},initializeOnLoaded:function(o){gform.callIfLoaded(o)||(document.addEventListener(\"gform_main_scripts_loaded\",()=>{gform.scriptsLoaded=!0,gform.callIfLoaded(o)}),document.addEventListener(\"gform\/theme\/scripts_loaded\",()=>{gform.themeScriptsLoaded=!0,gform.callIfLoaded(o)}),window.addEventListener(\"DOMContentLoaded\",()=>{gform.domLoaded=!0,gform.callIfLoaded(o)}))},hooks:{action:{},filter:{}},addAction:function(o,r,e,t){gform.addHook(\"action\",o,r,e,t)},addFilter:function(o,r,e,t){gform.addHook(\"filter\",o,r,e,t)},doAction:function(o){gform.doHook(\"action\",o,arguments)},applyFilters:function(o){return gform.doHook(\"filter\",o,arguments)},removeAction:function(o,r){gform.removeHook(\"action\",o,r)},removeFilter:function(o,r,e){gform.removeHook(\"filter\",o,r,e)},addHook:function(o,r,e,t,n){null==gform.hooks[o][r]&&(gform.hooks[o][r]=[]);var d=gform.hooks[o][r];null==n&&(n=r+\"_\"+d.length),gform.hooks[o][r].push({tag:n,callable:e,priority:t=null==t?10:t})},doHook:function(r,o,e){var t;if(e=Array.prototype.slice.call(e,1),null!=gform.hooks[r][o]&&((o=gform.hooks[r][o]).sort(function(o,r){return o.priority-r.priority}),o.forEach(function(o){\"function\"!=typeof(t=o.callable)&&(t=window[t]),\"action\"==r?t.apply(null,e):e[0]=t.apply(null,e)})),\"filter\"==r)return e[0]},removeHook:function(o,r,t,n){var e;null!=gform.hooks[o][r]&&(e=(e=gform.hooks[o][r]).filter(function(o,r,e){return!!(null!=n&&n!=o.tag||null!=t&&t!=o.priority)}),gform.hooks[o][r]=e)}});\n<\/script>\n\n                <div class='gf_browser_gecko gform_wrapper gform-theme gform-theme--foundation gform-theme--framework gform-theme--orbital' data-form-theme='orbital' data-form-index='0' id='gform_wrapper_10' ><style>#gform_wrapper_10[data-form-index=\"0\"].gform-theme,[data-parent-form=\"10_0\"]{--gf-color-primary: #204ce5;--gf-color-primary-rgb: 32, 76, 229;--gf-color-primary-contrast: #fff;--gf-color-primary-contrast-rgb: 255, 255, 255;--gf-color-primary-darker: #001AB3;--gf-color-primary-lighter: #527EFF;--gf-color-secondary: #fff;--gf-color-secondary-rgb: 255, 255, 255;--gf-color-secondary-contrast: #112337;--gf-color-secondary-contrast-rgb: 17, 35, 55;--gf-color-secondary-darker: #F5F5F5;--gf-color-secondary-lighter: #FFFFFF;--gf-color-out-ctrl-light: rgba(17, 35, 55, 0.1);--gf-color-out-ctrl-light-rgb: 17, 35, 55;--gf-color-out-ctrl-light-darker: rgba(104, 110, 119, 0.35);--gf-color-out-ctrl-light-lighter: #F5F5F5;--gf-color-out-ctrl-dark: #585e6a;--gf-color-out-ctrl-dark-rgb: 88, 94, 106;--gf-color-out-ctrl-dark-darker: #112337;--gf-color-out-ctrl-dark-lighter: rgba(17, 35, 55, 0.65);--gf-color-in-ctrl: #fff;--gf-color-in-ctrl-rgb: 255, 255, 255;--gf-color-in-ctrl-contrast: #112337;--gf-color-in-ctrl-contrast-rgb: 17, 35, 55;--gf-color-in-ctrl-darker: #F5F5F5;--gf-color-in-ctrl-lighter: #FFFFFF;--gf-color-in-ctrl-primary: #204ce5;--gf-color-in-ctrl-primary-rgb: 32, 76, 229;--gf-color-in-ctrl-primary-contrast: #fff;--gf-color-in-ctrl-primary-contrast-rgb: 255, 255, 255;--gf-color-in-ctrl-primary-darker: #001AB3;--gf-color-in-ctrl-primary-lighter: #527EFF;--gf-color-in-ctrl-light: rgba(17, 35, 55, 0.1);--gf-color-in-ctrl-light-rgb: 17, 35, 55;--gf-color-in-ctrl-light-darker: rgba(104, 110, 119, 0.35);--gf-color-in-ctrl-light-lighter: #F5F5F5;--gf-color-in-ctrl-dark: #585e6a;--gf-color-in-ctrl-dark-rgb: 88, 94, 106;--gf-color-in-ctrl-dark-darker: #112337;--gf-color-in-ctrl-dark-lighter: rgba(17, 35, 55, 0.65);--gf-radius: 3px;--gf-font-size-secondary: 14px;--gf-font-size-tertiary: 13px;--gf-icon-ctrl-number: url(\"data:image\/svg+xml,%3Csvg width='8' height='14' viewBox='0 0 8 14' fill='none' xmlns='http:\/\/www.w3.org\/2000\/svg'%3E%3Cpath fill-rule='evenodd' clip-rule='evenodd' d='M4 0C4.26522 5.96046e-08 4.51957 0.105357 4.70711 0.292893L7.70711 3.29289C8.09763 3.68342 8.09763 4.31658 7.70711 4.70711C7.31658 5.09763 6.68342 5.09763 6.29289 4.70711L4 2.41421L1.70711 4.70711C1.31658 5.09763 0.683417 5.09763 0.292893 4.70711C-0.0976311 4.31658 -0.097631 3.68342 0.292893 3.29289L3.29289 0.292893C3.48043 0.105357 3.73478 0 4 0ZM0.292893 9.29289C0.683417 8.90237 1.31658 8.90237 1.70711 9.29289L4 11.5858L6.29289 9.29289C6.68342 8.90237 7.31658 8.90237 7.70711 9.29289C8.09763 9.68342 8.09763 10.3166 7.70711 10.7071L4.70711 13.7071C4.31658 14.0976 3.68342 14.0976 3.29289 13.7071L0.292893 10.7071C-0.0976311 10.3166 -0.0976311 9.68342 0.292893 9.29289Z' fill='rgba(17, 35, 55, 0.65)'\/%3E%3C\/svg%3E\");--gf-icon-ctrl-select: url(\"data:image\/svg+xml,%3Csvg width='10' height='6' viewBox='0 0 10 6' fill='none' xmlns='http:\/\/www.w3.org\/2000\/svg'%3E%3Cpath fill-rule='evenodd' clip-rule='evenodd' d='M0.292893 0.292893C0.683417 -0.097631 1.31658 -0.097631 1.70711 0.292893L5 3.58579L8.29289 0.292893C8.68342 -0.0976311 9.31658 -0.0976311 9.70711 0.292893C10.0976 0.683417 10.0976 1.31658 9.70711 1.70711L5.70711 5.70711C5.31658 6.09763 4.68342 6.09763 4.29289 5.70711L0.292893 1.70711C-0.0976311 1.31658 -0.0976311 0.683418 0.292893 0.292893Z' fill='rgba(17, 35, 55, 0.65)'\/%3E%3C\/svg%3E\");--gf-icon-ctrl-search: url(\"data:image\/svg+xml,%3Csvg width='640' height='640' xmlns='http:\/\/www.w3.org\/2000\/svg'%3E%3Cpath d='M256 128c-70.692 0-128 57.308-128 128 0 70.691 57.308 128 128 128 70.691 0 128-57.309 128-128 0-70.692-57.309-128-128-128zM64 256c0-106.039 85.961-192 192-192s192 85.961 192 192c0 41.466-13.146 79.863-35.498 111.248l154.125 154.125c12.496 12.496 12.496 32.758 0 45.254s-32.758 12.496-45.254 0L367.248 412.502C335.862 434.854 297.467 448 256 448c-106.039 0-192-85.962-192-192z' fill='rgba(17, 35, 55, 0.65)'\/%3E%3C\/svg%3E\");--gf-label-space-y-secondary: var(--gf-label-space-y-md-secondary);--gf-ctrl-border-color: #686e77;--gf-ctrl-size: var(--gf-ctrl-size-md);--gf-ctrl-label-color-primary: #112337;--gf-ctrl-label-color-secondary: #112337;--gf-ctrl-choice-size: var(--gf-ctrl-choice-size-md);--gf-ctrl-checkbox-check-size: var(--gf-ctrl-checkbox-check-size-md);--gf-ctrl-radio-check-size: var(--gf-ctrl-radio-check-size-md);--gf-ctrl-btn-font-size: var(--gf-ctrl-btn-font-size-md);--gf-ctrl-btn-padding-x: var(--gf-ctrl-btn-padding-x-md);--gf-ctrl-btn-size: var(--gf-ctrl-btn-size-md);--gf-ctrl-btn-border-color-secondary: #686e77;--gf-ctrl-file-btn-bg-color-hover: #EBEBEB;--gf-field-img-choice-size: var(--gf-field-img-choice-size-md);--gf-field-img-choice-card-space: var(--gf-field-img-choice-card-space-md);--gf-field-img-choice-check-ind-size: var(--gf-field-img-choice-check-ind-size-md);--gf-field-img-choice-check-ind-icon-size: var(--gf-field-img-choice-check-ind-icon-size-md);--gf-field-pg-steps-number-color: rgba(17, 35, 55, 0.8);}<\/style>\n                        <div class='gform_heading'>\n                            <h2 class=\"gform_title\">Subscribe to our email newsletter<\/h2>\n                            <p class='gform_description'>Litora mollis natoque molesus elit augue nequme naeos magortis sodtoque molales nec eratmuos loste.<\/p>\n                        <\/div><form method='post' enctype='multipart\/form-data'  id='gform_10'  action='\/robotics-automation\/wp-json\/wp\/v2\/pages\/3298' data-formid='10' novalidate>\n                        <div class='gform-body gform_body'><div id='gform_fields_10' class='gform_fields top_label form_sublabel_below description_below validation_below'><div id=\"field_10_8\" class=\"gfield gfield--type-honeypot gform_validation_container field_sublabel_below gfield--has-description field_description_below field_validation_below gfield_visibility_visible\"  ><label class='gfield_label gform-field-label' for='input_10_8'>Email<\/label><div class='ginput_container'><input name='input_8' id='input_10_8' type='text' value='' autocomplete='new-password'\/><\/div><div class='gfield_description' id='gfield_description_10_8'>This field is for validation purposes and should be left unchanged.<\/div><\/div><div id=\"field_10_3\" class=\"gfield gfield--type-text gfield--input-type-text gfield--width-half gfield_contains_required field_sublabel_below gfield--no-description field_description_below hidden_label field_validation_below gfield_visibility_visible\"  ><label class='gfield_label gform-field-label' for='input_10_3'>First Name<span class=\"gfield_required\"><span class=\"gfield_required gfield_required_text\">(Required)<\/span><\/span><\/label><div class='ginput_container ginput_container_text'><input name='input_3' id='input_10_3' type='text' value='' class='large'    placeholder='First Name*' aria-required=\"true\" aria-invalid=\"false\"   \/><\/div><\/div><div id=\"field_10_1\" class=\"gfield gfield--type-text gfield--input-type-text gfield--width-half gfield_contains_required field_sublabel_below gfield--no-description field_description_below hidden_label field_validation_below gfield_visibility_visible\"  ><label class='gfield_label gform-field-label' for='input_10_1'>Last Name<span class=\"gfield_required\"><span class=\"gfield_required gfield_required_text\">(Required)<\/span><\/span><\/label><div class='ginput_container ginput_container_text'><input name='input_1' id='input_10_1' type='text' value='' class='large'    placeholder='Last Name*' aria-required=\"true\" aria-invalid=\"false\"   \/><\/div><\/div><div id=\"field_10_4\" class=\"gfield gfield--type-email gfield--input-type-email gfield--width-half gfield_contains_required field_sublabel_below gfield--no-description field_description_below hidden_label field_validation_below gfield_visibility_visible\"  ><label class='gfield_label gform-field-label' for='input_10_4'>Email<span class=\"gfield_required\"><span class=\"gfield_required gfield_required_text\">(Required)<\/span><\/span><\/label><div class='ginput_container ginput_container_email'>\n                            <input name='input_4' id='input_10_4' type='email' value='' class='large'   placeholder='Email address*' aria-required=\"true\" aria-invalid=\"false\"  \/>\n                        <\/div><\/div><div id=\"field_10_5\" class=\"gfield gfield--type-text gfield--input-type-text gfield--width-half gfield_contains_required field_sublabel_below gfield--no-description field_description_below hidden_label field_validation_below gfield_visibility_visible\"  ><label class='gfield_label gform-field-label' for='input_10_5'>Company Name<span class=\"gfield_required\"><span class=\"gfield_required gfield_required_text\">(Required)<\/span><\/span><\/label><div class='ginput_container ginput_container_text'><input name='input_5' id='input_10_5' type='text' value='' class='large'    placeholder='Company Name*' aria-required=\"true\" aria-invalid=\"false\"   \/><\/div><\/div><fieldset id=\"field_10_6\" class=\"gfield gfield--type-address gfield--input-type-address gfield_contains_required field_sublabel_hidden_label gfield--no-description field_description_below hidden_label field_validation_below gfield_visibility_visible\"  ><legend class='gfield_label gform-field-label gfield_label_before_complex' >Address<span class=\"gfield_required\"><span class=\"gfield_required gfield_required_text\">(Required)<\/span><\/span><\/legend>    \n                    <div class='ginput_complex ginput_container has_state has_country ginput_container_address gform-grid-row' id='input_10_6' >\n                        <span class='ginput_right address_state ginput_address_state gform-grid-col' id='input_10_6_4_container' >\n                                        <select name='input_6.4' id='input_6.4' class='gf-dynamic-state-10'><option value=''>Select a state<\/option><\/select>\n                                        <label for='input_10_6_4' id='input_10_6_4_label' class='gform-field-label gform-field-label--type-sub hidden_sub_label screen-reader-text'>State \/ Province \/ Region<\/label>\n                                      <\/span><span class='ginput_right address_country ginput_address_country gform-grid-col' id='input_10_6_6_container' >\n                                        <select name='input_6.6' class='gf-dynamic-country' data-target='gf-dynamic-state-10' id='input_10_6_6'   aria-required='true'    ><option value='' selected='selected'>Country*<\/option><option value='Afghanistan' >Afghanistan<\/option><option value='Albania' >Albania<\/option><option value='Algeria' >Algeria<\/option><option value='American Samoa' >American Samoa<\/option><option value='Andorra' >Andorra<\/option><option value='Angola' >Angola<\/option><option value='Anguilla' >Anguilla<\/option><option value='Antarctica' >Antarctica<\/option><option value='Antigua and Barbuda' >Antigua and Barbuda<\/option><option value='Argentina' >Argentina<\/option><option value='Armenia' >Armenia<\/option><option value='Aruba' >Aruba<\/option><option value='Australia' >Australia<\/option><option value='Austria' >Austria<\/option><option value='Azerbaijan' >Azerbaijan<\/option><option value='Bahamas' >Bahamas<\/option><option value='Bahrain' >Bahrain<\/option><option value='Bangladesh' >Bangladesh<\/option><option value='Barbados' >Barbados<\/option><option value='Belarus' >Belarus<\/option><option value='Belgium' >Belgium<\/option><option value='Belize' >Belize<\/option><option value='Benin' >Benin<\/option><option value='Bermuda' >Bermuda<\/option><option value='Bhutan' >Bhutan<\/option><option value='Bolivia' >Bolivia<\/option><option value='Bonaire, Sint Eustatius and Saba' >Bonaire, Sint Eustatius and Saba<\/option><option value='Bosnia and Herzegovina' >Bosnia and Herzegovina<\/option><option value='Botswana' >Botswana<\/option><option value='Bouvet Island' >Bouvet Island<\/option><option value='Brazil' >Brazil<\/option><option value='British Indian Ocean Territory' >British Indian Ocean Territory<\/option><option value='Brunei Darussalam' >Brunei Darussalam<\/option><option value='Bulgaria' >Bulgaria<\/option><option value='Burkina Faso' >Burkina Faso<\/option><option value='Burundi' >Burundi<\/option><option value='Cabo Verde' >Cabo Verde<\/option><option value='Cambodia' >Cambodia<\/option><option value='Cameroon' >Cameroon<\/option><option value='Canada' >Canada<\/option><option value='Cayman Islands' >Cayman Islands<\/option><option value='Central African Republic' >Central African Republic<\/option><option value='Chad' >Chad<\/option><option value='Chile' >Chile<\/option><option value='Christmas Island' >Christmas Island<\/option><option value='Cocos Islands' >Cocos Islands<\/option><option value='Colombia' >Colombia<\/option><option value='Comoros' >Comoros<\/option><option value='Congo' >Congo<\/option><option value='Congo, Democratic Republic of the' >Congo, Democratic Republic of the<\/option><option value='Cook Islands' >Cook Islands<\/option><option value='Costa Rica' >Costa Rica<\/option><option value='Croatia' >Croatia<\/option><option value='Cuba' >Cuba<\/option><option value='Cura\u00e7ao' >Cura\u00e7ao<\/option><option value='Cyprus' >Cyprus<\/option><option value='Czechia' >Czechia<\/option><option value='C\u00f4te d&#039;Ivoire' >C\u00f4te d&#039;Ivoire<\/option><option value='Denmark' >Denmark<\/option><option value='Djibouti' >Djibouti<\/option><option value='Dominica' >Dominica<\/option><option value='Dominican Republic' >Dominican Republic<\/option><option value='Ecuador' >Ecuador<\/option><option value='Egypt' >Egypt<\/option><option value='El Salvador' >El Salvador<\/option><option value='Equatorial Guinea' >Equatorial Guinea<\/option><option value='Eritrea' >Eritrea<\/option><option value='Estonia' >Estonia<\/option><option value='Eswatini' >Eswatini<\/option><option value='Ethiopia' >Ethiopia<\/option><option value='Falkland Islands' >Falkland Islands<\/option><option value='Faroe Islands' >Faroe Islands<\/option><option value='Fiji' >Fiji<\/option><option value='Finland' >Finland<\/option><option value='France' >France<\/option><option value='French Guiana' >French Guiana<\/option><option value='French Polynesia' >French Polynesia<\/option><option value='French Southern Territories' >French Southern Territories<\/option><option value='Gabon' >Gabon<\/option><option value='Gambia' >Gambia<\/option><option value='Georgia' >Georgia<\/option><option value='Germany' >Germany<\/option><option value='Ghana' >Ghana<\/option><option value='Gibraltar' >Gibraltar<\/option><option value='Greece' >Greece<\/option><option value='Greenland' >Greenland<\/option><option value='Grenada' >Grenada<\/option><option value='Guadeloupe' >Guadeloupe<\/option><option value='Guam' >Guam<\/option><option value='Guatemala' >Guatemala<\/option><option value='Guernsey' >Guernsey<\/option><option value='Guinea' >Guinea<\/option><option value='Guinea-Bissau' >Guinea-Bissau<\/option><option value='Guyana' >Guyana<\/option><option value='Haiti' >Haiti<\/option><option value='Heard Island and McDonald Islands' >Heard Island and McDonald Islands<\/option><option value='Holy See' >Holy See<\/option><option value='Honduras' >Honduras<\/option><option value='Hungary' >Hungary<\/option><option value='Iceland' >Iceland<\/option><option value='India' >India<\/option><option value='Indonesia' >Indonesia<\/option><option value='Iran' >Iran<\/option><option value='Iraq' >Iraq<\/option><option value='Ireland' >Ireland<\/option><option value='Isle of Man' >Isle of Man<\/option><option value='Israel' >Israel<\/option><option value='Italy' >Italy<\/option><option value='Jamaica' >Jamaica<\/option><option value='Japan' >Japan<\/option><option value='Jersey' >Jersey<\/option><option value='Jordan' >Jordan<\/option><option value='Kazakhstan' >Kazakhstan<\/option><option value='Kenya' >Kenya<\/option><option value='Kiribati' >Kiribati<\/option><option value='Korea, Democratic People&#039;s Republic of' >Korea, Democratic People&#039;s Republic of<\/option><option value='Korea, Republic of' >Korea, Republic of<\/option><option value='Kuwait' >Kuwait<\/option><option value='Kyrgyzstan' >Kyrgyzstan<\/option><option value='Lao People&#039;s Democratic Republic' >Lao People&#039;s Democratic Republic<\/option><option value='Latvia' >Latvia<\/option><option value='Lebanon' >Lebanon<\/option><option value='Lesotho' >Lesotho<\/option><option value='Liberia' >Liberia<\/option><option value='Libya' >Libya<\/option><option value='Liechtenstein' >Liechtenstein<\/option><option value='Lithuania' >Lithuania<\/option><option value='Luxembourg' >Luxembourg<\/option><option value='Madagascar' >Madagascar<\/option><option value='Malawi' >Malawi<\/option><option value='Malaysia' >Malaysia<\/option><option value='Maldives' >Maldives<\/option><option value='Mali' >Mali<\/option><option value='Malta' >Malta<\/option><option value='Marshall Islands' >Marshall Islands<\/option><option value='Martinique' >Martinique<\/option><option value='Mauritania' >Mauritania<\/option><option value='Mauritius' >Mauritius<\/option><option value='Mayotte' >Mayotte<\/option><option value='Mexico' >Mexico<\/option><option value='Micronesia' >Micronesia<\/option><option value='Moldova' >Moldova<\/option><option value='Monaco' >Monaco<\/option><option value='Mongolia' >Mongolia<\/option><option value='Montenegro' >Montenegro<\/option><option value='Montserrat' >Montserrat<\/option><option value='Morocco' >Morocco<\/option><option value='Mozambique' >Mozambique<\/option><option value='Myanmar' >Myanmar<\/option><option value='Namibia' >Namibia<\/option><option value='Nauru' >Nauru<\/option><option value='Nepal' >Nepal<\/option><option value='Netherlands' >Netherlands<\/option><option value='New Caledonia' >New Caledonia<\/option><option value='New Zealand' >New Zealand<\/option><option value='Nicaragua' >Nicaragua<\/option><option value='Niger' >Niger<\/option><option value='Nigeria' >Nigeria<\/option><option value='Niue' >Niue<\/option><option value='Norfolk Island' >Norfolk Island<\/option><option value='North Macedonia' >North Macedonia<\/option><option value='Northern Mariana Islands' >Northern Mariana Islands<\/option><option value='Norway' >Norway<\/option><option value='Oman' >Oman<\/option><option value='Pakistan' >Pakistan<\/option><option value='Palau' >Palau<\/option><option value='Palestine, State of' >Palestine, State of<\/option><option value='Panama' >Panama<\/option><option value='Papua New Guinea' >Papua New Guinea<\/option><option value='Paraguay' >Paraguay<\/option><option value='Peru' >Peru<\/option><option value='Philippines' >Philippines<\/option><option value='Pitcairn' >Pitcairn<\/option><option value='Poland' >Poland<\/option><option value='Portugal' >Portugal<\/option><option value='Puerto Rico' >Puerto Rico<\/option><option value='Qatar' >Qatar<\/option><option value='Romania' >Romania<\/option><option value='Russian Federation' >Russian Federation<\/option><option value='Rwanda' >Rwanda<\/option><option value='R\u00e9union' >R\u00e9union<\/option><option value='Saint Barth\u00e9lemy' >Saint Barth\u00e9lemy<\/option><option value='Saint Helena, Ascension and Tristan da Cunha' >Saint Helena, Ascension and Tristan da Cunha<\/option><option value='Saint Kitts and Nevis' >Saint Kitts and Nevis<\/option><option value='Saint Lucia' >Saint Lucia<\/option><option value='Saint Martin' >Saint Martin<\/option><option value='Saint Pierre and Miquelon' >Saint Pierre and Miquelon<\/option><option value='Saint Vincent and the Grenadines' >Saint Vincent and the Grenadines<\/option><option value='Samoa' >Samoa<\/option><option value='San Marino' >San Marino<\/option><option value='Sao Tome and Principe' >Sao Tome and Principe<\/option><option value='Saudi Arabia' >Saudi Arabia<\/option><option value='Senegal' >Senegal<\/option><option value='Serbia' >Serbia<\/option><option value='Seychelles' >Seychelles<\/option><option value='Sierra Leone' >Sierra Leone<\/option><option value='Singapore' >Singapore<\/option><option value='Sint Maarten' >Sint Maarten<\/option><option value='Slovakia' >Slovakia<\/option><option value='Slovenia' >Slovenia<\/option><option value='Solomon Islands' >Solomon Islands<\/option><option value='Somalia' >Somalia<\/option><option value='South Africa' >South Africa<\/option><option value='South Georgia and the South Sandwich Islands' >South Georgia and the South Sandwich Islands<\/option><option value='South Sudan' >South Sudan<\/option><option value='Spain' >Spain<\/option><option value='Sri Lanka' >Sri Lanka<\/option><option value='Sudan' >Sudan<\/option><option value='Suriname' >Suriname<\/option><option value='Svalbard and Jan Mayen' >Svalbard and Jan Mayen<\/option><option value='Sweden' >Sweden<\/option><option value='Switzerland' >Switzerland<\/option><option value='Syria Arab Republic' >Syria Arab Republic<\/option><option value='Taiwan' >Taiwan<\/option><option value='Tajikistan' >Tajikistan<\/option><option value='Tanzania, the United Republic of' >Tanzania, the United Republic of<\/option><option value='Thailand' >Thailand<\/option><option value='Timor-Leste' >Timor-Leste<\/option><option value='Togo' >Togo<\/option><option value='Tokelau' >Tokelau<\/option><option value='Tonga' >Tonga<\/option><option value='Trinidad and Tobago' >Trinidad and Tobago<\/option><option value='Tunisia' >Tunisia<\/option><option value='Turkmenistan' >Turkmenistan<\/option><option value='Turks and Caicos Islands' >Turks and Caicos Islands<\/option><option value='Tuvalu' >Tuvalu<\/option><option value='T\u00fcrkiye' >T\u00fcrkiye<\/option><option value='US Minor Outlying Islands' >US Minor Outlying Islands<\/option><option value='Uganda' >Uganda<\/option><option value='Ukraine' >Ukraine<\/option><option value='United Arab Emirates' >United Arab Emirates<\/option><option value='United Kingdom' >United Kingdom<\/option><option value='United States' >United States<\/option><option value='Uruguay' >Uruguay<\/option><option value='Uzbekistan' >Uzbekistan<\/option><option value='Vanuatu' >Vanuatu<\/option><option value='Venezuela' >Venezuela<\/option><option value='Viet Nam' >Viet Nam<\/option><option value='Virgin Islands, British' >Virgin Islands, British<\/option><option value='Virgin Islands, U.S.' >Virgin Islands, U.S.<\/option><option value='Wallis and Futuna' >Wallis and Futuna<\/option><option value='Western Sahara' >Western Sahara<\/option><option value='Yemen' >Yemen<\/option><option value='Zambia' >Zambia<\/option><option value='Zimbabwe' >Zimbabwe<\/option><option value='\u00c5land Islands' >\u00c5land Islands<\/option><\/select>\n                                        <label for='input_10_6_6' id='input_10_6_6_label' class='gform-field-label gform-field-label--type-sub hidden_sub_label screen-reader-text'>Country<\/label>\n                                    <\/span>\n                    <div class='gf_clear gf_clear_complex'><\/div>\n                <\/div><\/fieldset><div id=\"field_10_7\" class=\"gfield gfield--type-captcha gfield--input-type-captcha gfield--width-full field_sublabel_below gfield--no-description field_description_below hidden_label field_validation_below gfield_visibility_visible\"  ><label class='gfield_label gform-field-label' for='input_10_7'>CAPTCHA<\/label><div id='input_10_7' class='ginput_container ginput_recaptcha' data-sitekey='6Ley-SUtAAAAAPTW-_ZFK-PU4E3DjMP2E6AtKQqI'  data-theme='light' data-tabindex='-1' data-size='invisible' data-badge='bottomright'><\/div><\/div><\/div><\/div>\n        <div class='gform-footer gform_footer top_label'> <input type='submit' id='gform_submit_button_10' class='gform_button button' onclick='gform.submission.handleButtonClick(this);' data-submission-type='submit' value='Submit'  \/><div class=\"privacy-notice\"><span class=\"required-text\">*Required<\/span><br><p>I consent to Novanta Inc., along with subsidiaries, sales channel partners and other business brands, to use my personal data as described in its <a href=\"https:\/\/novanta.com\/privacy-policy\/\" target=\"_blank\" rel=\"noopener\">Privacy Policy<\/a>. I may unsubscribe at any time.<\/p><\/div> \n            <input type='hidden' class='gform_hidden' name='gform_submission_method' data-js='gform_submission_method_10' value='postback' \/>\n            <input type='hidden' class='gform_hidden' name='gform_theme' data-js='gform_theme_10' id='gform_theme_10' value='orbital' \/>\n            <input type='hidden' class='gform_hidden' name='gform_style_settings' data-js='gform_style_settings_10' id='gform_style_settings_10' value='{&quot;inputPrimaryColor&quot;:&quot;#204ce5&quot;}' \/>\n            <input type='hidden' class='gform_hidden' name='is_submit_10' value='1' \/>\n            <input type='hidden' class='gform_hidden' name='gform_submit' value='10' \/>\n            \n            <input type='hidden' class='gform_hidden' name='gform_currency' data-currency='USD' value='9S1kgnSND+2xRwSrHPEyaOr5Ma3sKrxWvStb8\/1OIzGoljEfKm0\/sK2JggzfaRhack8qRlWBPW9aai\/CmKBtfi3UsghqptcUYDLsNeboBhoo9m8=' \/>\n            <input type='hidden' class='gform_hidden' name='gform_unique_id' value='' \/>\n            <input type='hidden' class='gform_hidden' name='state_10' value='WyJbXSIsIjRkY2ZhMzM0NDc5ODM4ODQwMDAwOGFkNzZlMjFhODIzIl0=' \/>\n            <input type='hidden' autocomplete='off' class='gform_hidden' name='gform_target_page_number_10' id='gform_target_page_number_10' value='0' \/>\n            <input type='hidden' autocomplete='off' class='gform_hidden' name='gform_source_page_number_10' id='gform_source_page_number_10' value='1' \/>\n            <input type='hidden' name='gform_field_values' value='' \/>\n            \n        <\/div>\n                        <\/form>\n                        <\/div><script>\ngform.initializeOnLoaded( function() {gformInitSpinner( 10, 'https:\/\/novanta.com\/robotics-automation\/wp-content\/plugins\/gravityforms\/images\/spinner.svg', false );jQuery('#gform_ajax_frame_10').on('load',function(){var contents = jQuery(this).contents().find('*').html();var is_postback = contents.indexOf('GF_AJAX_POSTBACK') >= 0;if(!is_postback){return;}var form_content = jQuery(this).contents().find('#gform_wrapper_10');var is_confirmation = jQuery(this).contents().find('#gform_confirmation_wrapper_10').length > 0;var is_redirect = contents.indexOf('gformRedirect(){') >= 0;var is_form = form_content.length > 0 && ! is_redirect && ! is_confirmation;var mt = parseInt(jQuery('html').css('margin-top'), 10) + parseInt(jQuery('body').css('margin-top'), 10) + 100;if(is_form){jQuery('#gform_wrapper_10').html(form_content.html());if(form_content.hasClass('gform_validation_error')){jQuery('#gform_wrapper_10').addClass('gform_validation_error');} else {jQuery('#gform_wrapper_10').removeClass('gform_validation_error');}setTimeout( function() { \/* delay the scroll by 50 milliseconds to fix a bug in chrome *\/  }, 50 );if(window['gformInitDatepicker']) {gformInitDatepicker();}if(window['gformInitPriceFields']) {gformInitPriceFields();}var current_page = jQuery('#gform_source_page_number_10').val();gformInitSpinner( 10, 'https:\/\/novanta.com\/robotics-automation\/wp-content\/plugins\/gravityforms\/images\/spinner.svg', false );jQuery(document).trigger('gform_page_loaded', [10, current_page]);window['gf_submitting_10'] = false;}else if(!is_redirect){var confirmation_content = jQuery(this).contents().find('.GF_AJAX_POSTBACK').html();if(!confirmation_content){confirmation_content = contents;}jQuery('#gform_wrapper_10').replaceWith(confirmation_content);jQuery(document).trigger('gform_confirmation_loaded', [10]);window['gf_submitting_10'] = false;wp.a11y.speak(jQuery('#gform_confirmation_message_10').text());}else{jQuery('#gform_10').append(contents);if(window['gformRedirect']) {gformRedirect();}}jQuery(document).trigger(\"gform_pre_post_render\", [{ formId: \"10\", currentPage: \"current_page\", abort: function() { this.preventDefault(); } }]);        if (event && event.defaultPrevented) {                return;        }        const gformWrapperDiv = document.getElementById( \"gform_wrapper_10\" );        if ( gformWrapperDiv ) {            const visibilitySpan = document.createElement( \"span\" );            visibilitySpan.id = \"gform_visibility_test_10\";            gformWrapperDiv.insertAdjacentElement( \"afterend\", visibilitySpan );        }        const visibilityTestDiv = document.getElementById( \"gform_visibility_test_10\" );        let postRenderFired = false;        function triggerPostRender() {            if ( postRenderFired ) {                return;            }            postRenderFired = true;            gform.core.triggerPostRenderEvents( 10, current_page );            if ( visibilityTestDiv ) {                visibilityTestDiv.parentNode.removeChild( visibilityTestDiv );            }        }        function debounce( func, wait, immediate ) {            var timeout;            return function() {                var context = this, args = arguments;                var later = function() {                    timeout = null;                    if ( !immediate ) func.apply( context, args );                };                var callNow = immediate && !timeout;                clearTimeout( timeout );                timeout = setTimeout( later, wait );                if ( callNow ) func.apply( context, args );            };        }        const debouncedTriggerPostRender = debounce( function() {            triggerPostRender();        }, 200 );        if ( visibilityTestDiv && visibilityTestDiv.offsetParent === null ) {            const observer = new MutationObserver( ( mutations ) => {                mutations.forEach( ( mutation ) => {                    if ( mutation.type === 'attributes' && visibilityTestDiv.offsetParent !== null ) {                        debouncedTriggerPostRender();                        observer.disconnect();                    }                });            });            observer.observe( document.body, {                attributes: true,                childList: false,                subtree: true,                attributeFilter: [ 'style', 'class' ],            });        } else {            triggerPostRender();        }    } );} );\n<\/script>\n<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"","protected":false},"author":85,"featured_media":11133,"parent":0,"menu_order":0,"comment_status":"closed","ping_status":"closed","template":"","meta":{"_acf_changed":false,"footnotes":""},"class_list":["post-3298","page","type-page","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v27.0 (Yoast SEO v27.4) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Technical Papers for Mechatronics Products | Celera Motion<\/title>\n<meta name=\"description\" content=\"Learn how our Mechatronics products can help enhance the efficiency of your current motion control system, with insights into their most effective applications.\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/robotics-automation\/technical-papers\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Technical Papers\" \/>\n<meta property=\"og:description\" content=\"Learn how our Mechatronics products can help enhance the efficiency of your current motion control system, with insights into their most effective applications.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/robotics-automation\/technical-papers\/\" \/>\n<meta property=\"og:site_name\" content=\"Robotics &amp; Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-04-17T16:27:22+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/Banner-Block-7.png?resize=1200,640\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"640\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/png\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"1 minute\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-papers\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-papers\\\/\",\"name\":\"Technical Papers for Mechatronics Products | Celera Motion\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-papers\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-papers\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/04\\\/Banner-Block-7.png?quality=85&strip=all\",\"datePublished\":\"2019-08-30T08:03:24+00:00\",\"dateModified\":\"2026-04-17T16:27:22+00:00\",\"description\":\"Learn how our Mechatronics products can help enhance the efficiency of your current motion control system, with insights into their most effective applications.\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-papers\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-papers\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-papers\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/04\\\/Banner-Block-7.png?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/04\\\/Banner-Block-7.png?quality=85&strip=all\",\"width\":1920,\"height\":640},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/technical-papers\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Technical Papers\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\",\"name\":\"Robotics & Automation\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Technical Papers for Mechatronics Products | Celera Motion","description":"Learn how our Mechatronics products can help enhance the efficiency of your current motion control system, with insights into their most effective applications.","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/robotics-automation\/technical-papers\/","og_locale":"en_US","og_type":"article","og_title":"Technical Papers","og_description":"Learn how our Mechatronics products can help enhance the efficiency of your current motion control system, with insights into their most effective applications.","og_url":"https:\/\/novanta.com\/robotics-automation\/technical-papers\/","og_site_name":"Robotics &amp; Automation","article_modified_time":"2026-04-17T16:27:22+00:00","og_image":[{"width":1200,"height":640,"url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/Banner-Block-7.png?resize=1200,640","type":"image\/png"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"1 minute"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/robotics-automation\/technical-papers\/","url":"https:\/\/novanta.com\/robotics-automation\/technical-papers\/","name":"Technical Papers for Mechatronics Products | Celera Motion","isPartOf":{"@id":"https:\/\/novanta.com\/robotics-automation\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/robotics-automation\/technical-papers\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/robotics-automation\/technical-papers\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/Banner-Block-7.png?quality=85&strip=all","datePublished":"2019-08-30T08:03:24+00:00","dateModified":"2026-04-17T16:27:22+00:00","description":"Learn how our Mechatronics products can help enhance the efficiency of your current motion control system, with insights into their most effective applications.","breadcrumb":{"@id":"https:\/\/novanta.com\/robotics-automation\/technical-papers\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/robotics-automation\/technical-papers\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/robotics-automation\/technical-papers\/#primaryimage","url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/Banner-Block-7.png?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/Banner-Block-7.png?quality=85&strip=all","width":1920,"height":640},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/robotics-automation\/technical-papers\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/robotics-automation\/"},{"@type":"ListItem","position":2,"name":"Technical Papers"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/robotics-automation\/#website","url":"https:\/\/novanta.com\/robotics-automation\/","name":"Robotics & Automation","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/robotics-automation\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/pages\/3298","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/pages"}],"about":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/types\/page"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/users\/85"}],"replies":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/comments?post=3298"}],"version-history":[{"count":7,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/pages\/3298\/revisions"}],"predecessor-version":[{"id":13598,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/pages\/3298\/revisions\/13598"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media\/11133"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media?parent=3298"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}