{"id":3784,"date":"2019-06-13T11:19:14","date_gmt":"2019-06-13T11:19:14","guid":{"rendered":""},"modified":"2026-02-04T13:15:10","modified_gmt":"2026-02-04T13:15:10","slug":"high-resolution-encoder-2","status":"publish","type":"page","link":"https:\/\/novanta.com\/robotics-automation\/high-resolution-encoder-2\/","title":{"rendered":"High Resolution Encoder"},"content":{"rendered":"\n<div class=\"wp-block-group alignwide is-layout-flow wp-block-group-is-layout-flow\" style=\"margin-top:var(--wp--preset--spacing--40);margin-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:50%\">\n<h2 class=\"wp-block-heading\" id=\"h-high-resolution-encoder\">High Resolution Encoder<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">A high resolution encoder is typically a rotary or <a href=\"https:\/\/www.celeramotion.com\/inductive-sensors\/products\/incoder-inductive-encoders\/\">angle encoder<\/a> with a resolution of &gt;10,000counts per revolution (cpr) and often &gt;100,000cpr. For incremental encoders, with A\/B pulse style outputs, resolution is specified as 4x the number of pulses per rev since there are 2 edges to be counted per each pulse in the A stream and 2 edges on each B stream pulse. For absolute encoders, resolution is usually stated as the number of measurement bits per revolution \u2013 for example 18bits or 262,144cpr; 19 bits or 524,288cpr and so on.<\/p>\n\n\n\n<p class=\"wp-block-paragraph\">High resolution encoders are usually required for precision control of speed and\/or position \u2013 especially when control at very low speed is required. A classic example is angular motion control of pointing devices such as cameras, telescopes, radar or weapons systems. These must be directed at distant but moving targets and this requires precise but slow control of the (azimuth or elevation) drive motors.<\/p>\n\n\n\n<h2 class=\"wp-block-heading\" id=\"h-high-precision-rotary-encoders\">High Precision Rotary Encoders<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\"><a href=\"https:\/\/www.celeramotion.com\/inductive-sensors\/products\/incoder-inductive-encoders\/\">Inductive encoders<\/a>or \u2018IncOders\u2019 are well suited to such applications with resolutions of up to 22bits or roughly 4Mcpr as standard. Notably, Zettlex IncOders specify a repeatability of  \/-1LSB (least significant bit) which means that their specification shows true resolution. This should be compared with other (capacitive) encoders where high resolution is stated but, in practice, the true resolution is much lower since the least significant bits suffer from high noise or flicker.<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:50%\">\n<figure class=\"wp-block-image aligncenter size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"1921\" height=\"1292\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/06\/High-resolution-encoder.jpg\" alt=\"\" class=\"wp-image-3783\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/06\/High-resolution-encoder.jpg?quality=85&amp;strip=all 1921w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/06\/High-resolution-encoder.jpg?resize=320%2C215&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/06\/High-resolution-encoder.jpg?resize=400%2C269&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/06\/High-resolution-encoder.jpg?resize=840%2C565&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/06\/High-resolution-encoder.jpg?resize=1200%2C807&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/06\/High-resolution-encoder.jpg?resize=1680%2C1130&amp;quality=85&amp;strip=all 1680w\" sizes=\"auto, (max-width: 1921px) 100vw, 1921px\" \/><\/figure>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-0e47273b wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:50%\">\n<div class=\"wp-block-button has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/robotics-automation\/technical-paper\/inductive-sensors\/\">Zettlex Products<\/a><\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\" style=\"flex-basis:50%\">\n<div class=\"wp-block-button has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/www.celeramotion.com\/inductive-sensors\/products\/incoder-inductive-encoders\/\">IncOder Technology<\/a><\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>High Resolution Encoder A high resolution encoder is typically a rotary or angle encoder with a resolution of &gt;10,000counts per revolution (cpr) and often &gt;100,000cpr. For incremental encoders, with A\/B pulse style outputs, resolution is specified as 4x the number of pulses per rev since there are 2 edges to be counted per each pulse [&hellip;]<\/p>\n","protected":false},"author":100,"featured_media":0,"parent":0,"menu_order":0,"comment_status":"closed","ping_status":"closed","template":"","meta":{"_acf_changed":false,"footnotes":""},"class_list":["post-3784","page","type-page","status-publish","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Zettlex High Resolution Linear Encoders | Celera Motion<\/title>\n<meta name=\"description\" content=\"Discover the precision of our high resolution linear encoder, perfect for industrial applications. Maximize accuracy with our encoder resolution technology.\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/robotics-automation\/high-resolution-encoder-2\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"High Resolution Encoder\" \/>\n<meta property=\"og:description\" content=\"Discover the precision of our high resolution linear encoder, perfect for industrial applications. Maximize accuracy with our encoder resolution technology.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/robotics-automation\/high-resolution-encoder-2\/\" \/>\n<meta property=\"og:site_name\" content=\"Robotics &amp; Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-02-04T13:15:10+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/06\/High-resolution-encoder.jpg?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"2 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/high-resolution-encoder-2\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/high-resolution-encoder-2\\\/\",\"name\":\"Zettlex High Resolution Linear Encoders | Celera Motion\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/high-resolution-encoder-2\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/high-resolution-encoder-2\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2019\\\/06\\\/High-resolution-encoder.jpg\",\"datePublished\":\"2019-06-13T11:19:14+00:00\",\"dateModified\":\"2026-02-04T13:15:10+00:00\",\"description\":\"Discover the precision of our high resolution linear encoder, perfect for industrial applications. Maximize accuracy with our encoder resolution technology.\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/high-resolution-encoder-2\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/high-resolution-encoder-2\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/high-resolution-encoder-2\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2019\\\/06\\\/High-resolution-encoder.jpg\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2019\\\/06\\\/High-resolution-encoder.jpg\",\"width\":1921,\"height\":1292,\"caption\":\"High resolution encoder\"},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/high-resolution-encoder-2\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"High Resolution Encoder\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\",\"name\":\"Robotics & Automation\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Zettlex High Resolution Linear Encoders | Celera Motion","description":"Discover the precision of our high resolution linear encoder, perfect for industrial applications. Maximize accuracy with our encoder resolution technology.","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/robotics-automation\/high-resolution-encoder-2\/","og_locale":"en_US","og_type":"article","og_title":"High Resolution Encoder","og_description":"Discover the precision of our high resolution linear encoder, perfect for industrial applications. Maximize accuracy with our encoder resolution technology.","og_url":"https:\/\/novanta.com\/robotics-automation\/high-resolution-encoder-2\/","og_site_name":"Robotics &amp; Automation","article_modified_time":"2026-02-04T13:15:10+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/06\/High-resolution-encoder.jpg?resize=1200,675","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"2 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/robotics-automation\/high-resolution-encoder-2\/","url":"https:\/\/novanta.com\/robotics-automation\/high-resolution-encoder-2\/","name":"Zettlex High Resolution Linear Encoders | Celera Motion","isPartOf":{"@id":"https:\/\/novanta.com\/robotics-automation\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/robotics-automation\/high-resolution-encoder-2\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/robotics-automation\/high-resolution-encoder-2\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/06\/High-resolution-encoder.jpg","datePublished":"2019-06-13T11:19:14+00:00","dateModified":"2026-02-04T13:15:10+00:00","description":"Discover the precision of our high resolution linear encoder, perfect for industrial applications. Maximize accuracy with our encoder resolution technology.","breadcrumb":{"@id":"https:\/\/novanta.com\/robotics-automation\/high-resolution-encoder-2\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/robotics-automation\/high-resolution-encoder-2\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/robotics-automation\/high-resolution-encoder-2\/#primaryimage","url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/06\/High-resolution-encoder.jpg","contentUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/06\/High-resolution-encoder.jpg","width":1921,"height":1292,"caption":"High resolution encoder"},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/robotics-automation\/high-resolution-encoder-2\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/robotics-automation\/"},{"@type":"ListItem","position":2,"name":"High Resolution Encoder"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/robotics-automation\/#website","url":"https:\/\/novanta.com\/robotics-automation\/","name":"Robotics & Automation","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/robotics-automation\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"jetpack_sharing_enabled":true,"_links":{"self":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/pages\/3784","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/pages"}],"about":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/types\/page"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/users\/100"}],"replies":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/comments?post=3784"}],"version-history":[{"count":1,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/pages\/3784\/revisions"}],"predecessor-version":[{"id":4267,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/pages\/3784\/revisions\/4267"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media?parent=3784"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}