{"id":6947,"date":"2026-03-05T10:48:32","date_gmt":"2026-03-05T10:48:32","guid":{"rendered":"https:\/\/novanta.com\/robotics-automation\/?page_id=6947"},"modified":"2026-04-17T17:26:42","modified_gmt":"2026-04-17T17:26:42","slug":"summit-collection","status":"publish","type":"page","link":"https:\/\/novanta.com\/robotics-automation\/summit-collection\/","title":{"rendered":"Summit Collection"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--large has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1920\" height=\"920\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Summit-Collection.png?quality=85&amp;strip=all&amp;w=1920\" class=\"attachment-design-max size-design-max\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Summit-Collection.png?quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Summit-Collection.png?resize=320%2C153&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Summit-Collection.png?resize=400%2C192&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Summit-Collection.png?resize=840%2C403&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Summit-Collection.png?resize=1200%2C575&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Summit-Collection.png?resize=1680%2C805&amp;quality=85&amp;strip=all 1680w\" sizes=\"(max-width: 1920px) 100vw, 1920px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-middle\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tROBOTICS &amp; AUTOMATION\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tSummit Collection\t\t<\/h1>\n\n\t\t<p>Only the best can become a Summit.<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull large-text-block is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<p class=\"large-text-block__text has-heading-font-family has-xx-large-font-size\" style=\"font-style:normal;font-weight:600\">Only the best can become a Summit.<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-choose-your-summit-servo-drive\">Choose your Summit Servo Drive.<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family\">Peak performance in the most compact form-factors.<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\"><div class=\"latest-articles-2 latest-articles--card-type-drive wp-block-one-novanta-latest-articles\" data-show-load-more-button=\"false\">\n\t\n<div class=\"grid alignwide grid--cols-4\" >\n\t\n<div class=\"drive-card image-zoom-in\">\n\t<div class=\"drive-card__content-wrap\">\n\t\t<header class=\"drive-card__header\">\n\t\t\t<div class=\"drive-card__heading-wrap\">\n\t\t\t\t<h3 class=\"drive-card__heading has-x-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/product\/everest-safe\/\" class=\"stretched-link drive-card__link\">\n\t\t\t\t\t\t\t\t\t\t\tEverest Safe\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" width=\"32\" height=\"31\" viewBox=\"0 0 32 31\"><path stroke=\"currentColor\" stroke-linecap=\"round\" stroke-linejoin=\"round\" stroke-width=\"3\" d=\"M1.75 15.5h28m0 0-14-14m14 14-14 14\" \/><\/svg>\t\t\t<\/div>\n\n\t\t\t\t\t\t\t<p class=\"drive-card__tagline has-small-font-size\">Servo Drives<\/p>\n\t\t\t\t\t<\/header>\n\n\t\t<figure class=\"drive-card__image-wrap\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"341\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/everest-safe.jpg?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/everest-safe.jpg?quality=85&amp;strip=all 1056w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/everest-safe.jpg?resize=320%2C273&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/everest-safe.jpg?resize=400%2C341&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/everest-safe.jpg?resize=840%2C716&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t\t<\/figure>\n\n\t\t\t\t\t<div class=\"drive-card__specs grid grid--cols-2\">\n\t\t\t\t\t\t\t\t\t<div class=\"drive-card__spec\">\n\t\t\t\t\t\t<span class=\"drive-card__spec-label has-tiny-font-size\">VOLTAGE<\/span>\n\t\t\t\t\t\t<span class=\"drive-card__spec-value has-medium-font-size\">60 VDC, 45 A<\/span>\n\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t<div class=\"drive-card__spec\">\n\t\t\t\t\t\t<span class=\"drive-card__spec-label has-tiny-font-size\">POWER<\/span>\n\t\t\t\t\t\t<span class=\"drive-card__spec-value has-medium-font-size\">3000 W<\/span>\n\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t<div class=\"drive-card__spec\">\n\t\t\t\t\t\t<span class=\"drive-card__spec-label has-tiny-font-size\">EFFICIENCY<\/span>\n\t\t\t\t\t\t<span class=\"drive-card__spec-value has-medium-font-size\">99%<\/span>\n\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t<div class=\"drive-card__spec\">\n\t\t\t\t\t\t<span class=\"drive-card__spec-label has-tiny-font-size\">SAFETY LEVEL<\/span>\n\t\t\t\t\t\t<span class=\"drive-card__spec-value has-medium-font-size\">SIL3 PLe<\/span>\n\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t<\/div>\n\t\t\n\t\t\n<div class=\"buttons buttons--horizontal-align-center\">\n\t\t<a class=\"wp-one-novanta-button wp-one-novanta-button--secondary\" href=\"https:\/\/novanta.com\/robotics-automation\/product\/everest-safe\/\">\n\t\tRead more\t\t\t<\/a>\n\t\n<ati-add-to-cart-button data-product-id=\"8593\" data-variation-id=\"0\" data-text=\"Add to quote\" data-added-text=\"Added to quote\" data-failed-text=\"Failed\" class=\"\">\n\t\t<button class=\"one-novanta-add-to-cart-button wp-one-novanta-button wp-one-novanta-button--primary\" type=\"button\">\n\t\t<span class=\"text\">Add to quote<\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg width=\"8\" height=\"12\" viewBox=\"0 0 8 12\" fill=\"currentColor\" xmlns=\"http:\/\/www.w3.org\/2000\/svg\"><path d=\"M0 10.59 4.58 6 0 1.41 1.41 0l6 6-6 6L0 10.59z\" fill=\"currentColor\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t<\/ati-add-to-cart-button>\n<\/div>\n\t<\/div>\n<\/div>\n\n<div class=\"drive-card image-zoom-in\">\n\t<div class=\"drive-card__content-wrap\">\n\t\t<header class=\"drive-card__header\">\n\t\t\t<div class=\"drive-card__heading-wrap\">\n\t\t\t\t<h3 class=\"drive-card__heading has-x-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/product\/denali-safe\/\" class=\"stretched-link drive-card__link\">\n\t\t\t\t\t\t\t\t\t\t\tDenali Safe\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" width=\"32\" height=\"31\" viewBox=\"0 0 32 31\"><path stroke=\"currentColor\" stroke-linecap=\"round\" stroke-linejoin=\"round\" stroke-width=\"3\" d=\"M1.75 15.5h28m0 0-14-14m14 14-14 14\" \/><\/svg>\t\t\t<\/div>\n\n\t\t\t\t\t\t\t<p class=\"drive-card__tagline has-small-font-size\">Servo Drives<\/p>\n\t\t\t\t\t<\/header>\n\n\t\t<figure class=\"drive-card__image-wrap\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"267\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/002-DENALI-SAFE-NET-PNG-sin-sombra.png?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/002-DENALI-SAFE-NET-PNG-sin-sombra.png?resize=320%2C213&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/002-DENALI-SAFE-NET-PNG-sin-sombra.png?resize=400%2C267&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/002-DENALI-SAFE-NET-PNG-sin-sombra.png?resize=840%2C560&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/002-DENALI-SAFE-NET-PNG-sin-sombra.png?resize=1200%2C800&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t\t<\/figure>\n\n\t\t\t\t\t<div class=\"drive-card__specs grid grid--cols-2\">\n\t\t\t\t\t\t\t\t\t<div class=\"drive-card__spec\">\n\t\t\t\t\t\t<span class=\"drive-card__spec-label has-tiny-font-size\">VOLTAGE<\/span>\n\t\t\t\t\t\t<span class=\"drive-card__spec-value has-medium-font-size\">48 VDC, 5 A<\/span>\n\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t<div class=\"drive-card__spec\">\n\t\t\t\t\t\t<span class=\"drive-card__spec-label has-tiny-font-size\">POWER<\/span>\n\t\t\t\t\t\t<span class=\"drive-card__spec-value has-medium-font-size\">250 W<\/span>\n\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t<div class=\"drive-card__spec\">\n\t\t\t\t\t\t<span class=\"drive-card__spec-label has-tiny-font-size\">EFFICIENCY<\/span>\n\t\t\t\t\t\t<span class=\"drive-card__spec-value has-medium-font-size\">99%<\/span>\n\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t<div class=\"drive-card__spec\">\n\t\t\t\t\t\t<span class=\"drive-card__spec-label has-tiny-font-size\">SAFETY LEVEL<\/span>\n\t\t\t\t\t\t<span class=\"drive-card__spec-value has-medium-font-size\">SIL3 PLe<\/span>\n\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t<\/div>\n\t\t\n\t\t\n<div class=\"buttons buttons--horizontal-align-center\">\n\t\t<a class=\"wp-one-novanta-button wp-one-novanta-button--secondary\" href=\"https:\/\/novanta.com\/robotics-automation\/product\/denali-safe\/\">\n\t\tRead more\t\t\t<\/a>\n\t\n<ati-add-to-cart-button data-product-id=\"8592\" data-variation-id=\"0\" data-text=\"Add to quote\" data-added-text=\"Added to quote\" data-failed-text=\"Failed\" class=\"\">\n\t\t<button class=\"one-novanta-add-to-cart-button wp-one-novanta-button wp-one-novanta-button--primary\" type=\"button\">\n\t\t<span class=\"text\">Add to quote<\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg width=\"8\" height=\"12\" viewBox=\"0 0 8 12\" fill=\"currentColor\" xmlns=\"http:\/\/www.w3.org\/2000\/svg\"><path d=\"M0 10.59 4.58 6 0 1.41 1.41 0l6 6-6 6L0 10.59z\" fill=\"currentColor\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t<\/ati-add-to-cart-button>\n<\/div>\n\t<\/div>\n<\/div>\n\n<div class=\"drive-card image-zoom-in\">\n\t<div class=\"drive-card__content-wrap\">\n\t\t<header class=\"drive-card__header\">\n\t\t\t<div class=\"drive-card__heading-wrap\">\n\t\t\t\t<h3 class=\"drive-card__heading has-x-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/product\/denali\/\" class=\"stretched-link drive-card__link\">\n\t\t\t\t\t\t\t\t\t\t\tDenali\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" width=\"32\" height=\"31\" viewBox=\"0 0 32 31\"><path stroke=\"currentColor\" stroke-linecap=\"round\" stroke-linejoin=\"round\" stroke-width=\"3\" d=\"M1.75 15.5h28m0 0-14-14m14 14-14 14\" \/><\/svg>\t\t\t<\/div>\n\n\t\t\t\t\t\t\t<p class=\"drive-card__tagline has-small-font-size\">Servo Drives<\/p>\n\t\t\t\t\t<\/header>\n\n\t\t<figure class=\"drive-card__image-wrap\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"267\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/001-DENALI-NET-PNG-sin-sombra.png?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/001-DENALI-NET-PNG-sin-sombra.png?resize=320%2C213&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/001-DENALI-NET-PNG-sin-sombra.png?resize=400%2C267&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/001-DENALI-NET-PNG-sin-sombra.png?resize=840%2C560&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/001-DENALI-NET-PNG-sin-sombra.png?resize=1200%2C800&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t\t<\/figure>\n\n\t\t\t\t\t<div class=\"drive-card__specs grid grid--cols-2\">\n\t\t\t\t\t\t\t\t\t<div class=\"drive-card__spec\">\n\t\t\t\t\t\t<span class=\"drive-card__spec-label has-tiny-font-size\">VOLTAGE<\/span>\n\t\t\t\t\t\t<span class=\"drive-card__spec-value has-medium-font-size\">48 VDC, 5 A<\/span>\n\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t<div class=\"drive-card__spec\">\n\t\t\t\t\t\t<span class=\"drive-card__spec-label has-tiny-font-size\">POWER<\/span>\n\t\t\t\t\t\t<span class=\"drive-card__spec-value has-medium-font-size\">250 W<\/span>\n\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t<div class=\"drive-card__spec\">\n\t\t\t\t\t\t<span class=\"drive-card__spec-label has-tiny-font-size\">EFFICIENCY<\/span>\n\t\t\t\t\t\t<span class=\"drive-card__spec-value has-medium-font-size\">99%<\/span>\n\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t<div class=\"drive-card__spec\">\n\t\t\t\t\t\t<span class=\"drive-card__spec-label has-tiny-font-size\">SAFETY LEVEL<\/span>\n\t\t\t\t\t\t<span class=\"drive-card__spec-value has-medium-font-size\">SIL3 PLe<\/span>\n\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t<\/div>\n\t\t\n\t\t\n<div class=\"buttons buttons--horizontal-align-center\">\n\t\t<a class=\"wp-one-novanta-button wp-one-novanta-button--secondary\" href=\"https:\/\/novanta.com\/robotics-automation\/product\/denali\/\">\n\t\tRead more\t\t\t<\/a>\n\t\t<button class=\"has-transparent-background wp-one-novanta-button wp-one-novanta-button--primary\" type=\"button\" id=\"6d351d77-5ac0-4efc-8efb-014932c92ee0\" data-modal-source=\"https:\/\/novanta.com\/robotics-automation\/wp-json\/one-novanta\/v1\/load-product-variation-tabs?id=8591&amp;filter_variant_by=pa_communication-interface&amp;title=Choose your drive\" data-rest-nonce=\"37720d9150\">\n\t\t<span class=\"text\">Add to quote<\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg width=\"8\" height=\"12\" viewBox=\"0 0 8 12\" fill=\"currentColor\" xmlns=\"http:\/\/www.w3.org\/2000\/svg\"><path d=\"M0 10.59 4.58 6 0 1.41 1.41 0l6 6-6 6L0 10.59z\" fill=\"currentColor\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t<one-novanta-modal>\n\t<dialog class=\"wp-one-novanta-modal\" data-for=\"6d351d77-5ac0-4efc-8efb-014932c92ee0\">\n\t\t<button class=\"wp-one-novanta-modal__close\" type=\"button\" aria-label=\"Close modal\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"16\" fill=\"none\" viewBox=\"0 0 16 16\"><path stroke=\"currentColor\" stroke-linecap=\"round\" stroke-linejoin=\"round\" stroke-width=\"1.5\" d=\"m3 3 10 10M3 13 13 3\" \/><\/svg>\n\t\t<\/button>\n\t\t<div class=\"wp-one-novanta-modal__content\">\n\t\t\t\t\t<\/div>\n\t<\/dialog>\n<\/one-novanta-modal>\n<\/div>\n\t<\/div>\n<\/div>\n\n<div class=\"drive-card image-zoom-in\">\n\t<div class=\"drive-card__content-wrap\">\n\t\t<header class=\"drive-card__header\">\n\t\t\t<div class=\"drive-card__heading-wrap\">\n\t\t\t\t<h3 class=\"drive-card__heading has-x-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/product\/capitan\/\" class=\"stretched-link drive-card__link\">\n\t\t\t\t\t\t\t\t\t\t\tCapitan\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" width=\"32\" height=\"31\" viewBox=\"0 0 32 31\"><path stroke=\"currentColor\" stroke-linecap=\"round\" stroke-linejoin=\"round\" stroke-width=\"3\" d=\"M1.75 15.5h28m0 0-14-14m14 14-14 14\" \/><\/svg>\t\t\t<\/div>\n\n\t\t\t\t\t\t\t<p class=\"drive-card__tagline has-small-font-size\">Servo Drives<\/p>\n\t\t\t\t\t<\/header>\n\n\t\t<figure class=\"drive-card__image-wrap\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"400\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Cap_Net_Isometric.png?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Cap_Net_Isometric.png?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Cap_Net_Isometric.png?resize=400%2C400&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Cap_Net_Isometric.png?resize=840%2C840&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Cap_Net_Isometric.png?resize=1200%2C1200&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t\t<\/figure>\n\n\t\t\t\t\t<div class=\"drive-card__specs grid grid--cols-2\">\n\t\t\t\t\t\t\t\t\t<div class=\"drive-card__spec\">\n\t\t\t\t\t\t<span class=\"drive-card__spec-label has-tiny-font-size\">VOLTAGE<\/span>\n\t\t\t\t\t\t<span class=\"drive-card__spec-value has-medium-font-size\">60 VDC, 10 A<\/span>\n\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t<div class=\"drive-card__spec\">\n\t\t\t\t\t\t<span class=\"drive-card__spec-label has-tiny-font-size\">POWER<\/span>\n\t\t\t\t\t\t<span class=\"drive-card__spec-value has-medium-font-size\">500 W<\/span>\n\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t<div class=\"drive-card__spec\">\n\t\t\t\t\t\t<span class=\"drive-card__spec-label has-tiny-font-size\">EFFICIENCY<\/span>\n\t\t\t\t\t\t<span class=\"drive-card__spec-value has-medium-font-size\">99%<\/span>\n\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t<div class=\"drive-card__spec\">\n\t\t\t\t\t\t<span class=\"drive-card__spec-label has-tiny-font-size\">SAFETY LEVEL<\/span>\n\t\t\t\t\t\t<span class=\"drive-card__spec-value has-medium-font-size\">SIL3 PLe<\/span>\n\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t<\/div>\n\t\t\n\t\t\n<div class=\"buttons buttons--horizontal-align-center\">\n\t\t<a class=\"wp-one-novanta-button wp-one-novanta-button--secondary\" href=\"https:\/\/novanta.com\/robotics-automation\/product\/capitan\/\">\n\t\tRead more\t\t\t<\/a>\n\t\t<button class=\"has-transparent-background wp-one-novanta-button wp-one-novanta-button--primary\" type=\"button\" id=\"de76a30d-1b88-41c9-aab4-c1338c03def3\" data-modal-source=\"https:\/\/novanta.com\/robotics-automation\/wp-json\/one-novanta\/v1\/load-product-variation-tabs?id=8590&amp;filter_variant_by=pa_communication-interface&amp;title=Choose your drive\" data-rest-nonce=\"37720d9150\">\n\t\t<span class=\"text\">Add to quote<\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg width=\"8\" height=\"12\" viewBox=\"0 0 8 12\" fill=\"currentColor\" xmlns=\"http:\/\/www.w3.org\/2000\/svg\"><path d=\"M0 10.59 4.58 6 0 1.41 1.41 0l6 6-6 6L0 10.59z\" fill=\"currentColor\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t<one-novanta-modal>\n\t<dialog class=\"wp-one-novanta-modal\" data-for=\"de76a30d-1b88-41c9-aab4-c1338c03def3\">\n\t\t<button class=\"wp-one-novanta-modal__close\" type=\"button\" aria-label=\"Close modal\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"16\" fill=\"none\" viewBox=\"0 0 16 16\"><path stroke=\"currentColor\" stroke-linecap=\"round\" stroke-linejoin=\"round\" stroke-width=\"1.5\" d=\"m3 3 10 10M3 13 13 3\" \/><\/svg>\n\t\t<\/button>\n\t\t<div class=\"wp-one-novanta-modal__content\">\n\t\t\t\t\t<\/div>\n\t<\/dialog>\n<\/one-novanta-modal>\n<\/div>\n\t<\/div>\n<\/div>\n\n<div class=\"drive-card image-zoom-in\">\n\t<div class=\"drive-card__content-wrap\">\n\t\t<header class=\"drive-card__header\">\n\t\t\t<div class=\"drive-card__heading-wrap\">\n\t\t\t\t<h3 class=\"drive-card__heading has-x-large-font-size\">\n\t\t\t\t\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/product\/everest\/\" class=\"stretched-link drive-card__link\">\n\t\t\t\t\t\t\t\t\t\t\tEverest\t\t\t\t\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t\t\t\t\t<\/h3>\n\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" fill=\"none\" width=\"32\" height=\"31\" viewBox=\"0 0 32 31\"><path stroke=\"currentColor\" stroke-linecap=\"round\" stroke-linejoin=\"round\" stroke-width=\"3\" d=\"M1.75 15.5h28m0 0-14-14m14 14-14 14\" \/><\/svg>\t\t\t<\/div>\n\n\t\t\t\t\t\t\t<p class=\"drive-card__tagline has-small-font-size\">Servo Drives<\/p>\n\t\t\t\t\t<\/header>\n\n\t\t<figure class=\"drive-card__image-wrap\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"400\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/EVEREST-S-NET-isometric-transp.png?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/EVEREST-S-NET-isometric-transp.png?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/EVEREST-S-NET-isometric-transp.png?resize=400%2C400&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/EVEREST-S-NET-isometric-transp.png?resize=840%2C840&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/EVEREST-S-NET-isometric-transp.png?resize=1200%2C1200&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t\t<\/figure>\n\n\t\t\t\t\t<div class=\"drive-card__specs grid grid--cols-2\">\n\t\t\t\t\t\t\t\t\t<div class=\"drive-card__spec\">\n\t\t\t\t\t\t<span class=\"drive-card__spec-label has-tiny-font-size\">VOLTAGE<\/span>\n\t\t\t\t\t\t<span class=\"drive-card__spec-value has-medium-font-size\">80 VDC, 45 A<\/span>\n\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t<div class=\"drive-card__spec\">\n\t\t\t\t\t\t<span class=\"drive-card__spec-label has-tiny-font-size\">POWER<\/span>\n\t\t\t\t\t\t<span class=\"drive-card__spec-value has-medium-font-size\">3000 W<\/span>\n\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t<div class=\"drive-card__spec\">\n\t\t\t\t\t\t<span class=\"drive-card__spec-label has-tiny-font-size\">EFFICIENCY<\/span>\n\t\t\t\t\t\t<span class=\"drive-card__spec-value has-medium-font-size\">99%<\/span>\n\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t\t\t<div class=\"drive-card__spec\">\n\t\t\t\t\t\t<span class=\"drive-card__spec-label has-tiny-font-size\">SAFETY LEVEL<\/span>\n\t\t\t\t\t\t<span class=\"drive-card__spec-value has-medium-font-size\">SIL3 PLe<\/span>\n\t\t\t\t\t<\/div>\n\t\t\t\t\t\t\t<\/div>\n\t\t\n\t\t\n<div class=\"buttons buttons--horizontal-align-center\">\n\t\t<a class=\"wp-one-novanta-button wp-one-novanta-button--secondary\" href=\"https:\/\/novanta.com\/robotics-automation\/product\/everest\/\">\n\t\tRead more\t\t\t<\/a>\n\t\t<button class=\"has-transparent-background wp-one-novanta-button wp-one-novanta-button--primary\" type=\"button\" id=\"03a36073-afeb-4797-b106-1e8d72b45968\" data-modal-source=\"https:\/\/novanta.com\/robotics-automation\/wp-json\/one-novanta\/v1\/load-product-variation-tabs?id=8589&amp;filter_variant_by=pa_communication-interface&amp;title=Choose your drive\" data-rest-nonce=\"37720d9150\">\n\t\t<span class=\"text\">Add to quote<\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg width=\"8\" height=\"12\" viewBox=\"0 0 8 12\" fill=\"currentColor\" xmlns=\"http:\/\/www.w3.org\/2000\/svg\"><path d=\"M0 10.59 4.58 6 0 1.41 1.41 0l6 6-6 6L0 10.59z\" fill=\"currentColor\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t<one-novanta-modal>\n\t<dialog class=\"wp-one-novanta-modal\" data-for=\"03a36073-afeb-4797-b106-1e8d72b45968\">\n\t\t<button class=\"wp-one-novanta-modal__close\" type=\"button\" aria-label=\"Close modal\">\n\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"16\" height=\"16\" fill=\"none\" viewBox=\"0 0 16 16\"><path stroke=\"currentColor\" stroke-linecap=\"round\" stroke-linejoin=\"round\" stroke-width=\"1.5\" d=\"m3 3 10 10M3 13 13 3\" \/><\/svg>\n\t\t<\/button>\n\t\t<div class=\"wp-one-novanta-modal__content\">\n\t\t\t\t\t<\/div>\n\t<\/dialog>\n<\/one-novanta-modal>\n<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n\n<div style=\"display:none;\" class=\"button-load-more-wrapper\" data-page=\"2\" data-query=\"{&quot;post_type&quot;:&quot;product&quot;,&quot;post_status&quot;:&quot;publish&quot;,&quot;posts_per_page&quot;:-1,&quot;post__in&quot;:[8593,8592,8591,8590,8589],&quot;orderby&quot;:&quot;post__in&quot;,&quot;heading_level&quot;:&quot;h3&quot;,&quot;block_template&quot;:&quot;drive&quot;,&quot;card_options&quot;:[],&quot;term_id&quot;:0,&quot;selected_tax&quot;:&quot;category&quot;}\" data-query-bkp=\"{&quot;post_type&quot;:&quot;product&quot;,&quot;post_status&quot;:&quot;publish&quot;,&quot;posts_per_page&quot;:-1,&quot;post__in&quot;:[8593,8592,8591,8590,8589],&quot;orderby&quot;:&quot;post__in&quot;,&quot;heading_level&quot;:&quot;h3&quot;,&quot;block_template&quot;:&quot;drive&quot;,&quot;card_options&quot;:[],&quot;term_id&quot;:0,&quot;selected_tax&quot;:&quot;category&quot;}\" data-source=\"https:\/\/novanta.com\/robotics-automation\/wp-json\/one-novanta\/v1\/latest-articles\" data-nonce=\"37720d9150\" data-target=\".latest-articles-2 .grid\" data-found-posts=\"5\" data-number-of-posts-to-load=\"4\">\n\t<button class=\"button-load-more\" aria-label=\"Load more results\" tabindex=\"0\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"64\" height=\"61\" viewBox=\"0 0 64 61\" fill=\"none\"><path stroke=\"currentColor\" d=\"M63 30.5c0 16.553-13.864 30-31 30S1 47.053 1 30.5 14.864.5 32 .5s31 13.447 31 30ZM32 19v21.931M43.105 30H20.5\"\/><\/svg>\n\t\t\t<span class=\"button-load-more-text\">Load more<\/span>\n\t\t\t<span  class=\"button-load-more-text--loading\">Loading&#8230;<\/span>\n\t<\/button>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-configure-it\">Configure it<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"grid--flip-card-grid wp-block-one-novanta-grid grid alignwide grid--cols-2 grid--gap-small\" >\n\t\n\n<div class=\"flip-card\">\n\t<div class=\"flip-card__inner\">\n\t\t<!-- FRONT -->\n\t\t<div class=\"flip-card__front\">\n\t\t\t<figure class=\"flip-card__image\">\n\t\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"400\" height=\"267\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/ff70489c2b493acf35d4a62670f89c11e2617510.png?quality=85&amp;strip=all&amp;w=400\" class=\"attachment-design-sm size-design-sm\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/ff70489c2b493acf35d4a62670f89c11e2617510.png?resize=320%2C213&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/ff70489c2b493acf35d4a62670f89c11e2617510.png?resize=400%2C267&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/ff70489c2b493acf35d4a62670f89c11e2617510.png?resize=840%2C560&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/ff70489c2b493acf35d4a62670f89c11e2617510.png?resize=1200%2C800&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t\t\t<\/figure>\n\n\t\t\t<div class=\"flip-card__overlay\">\n\t\t\t\t<h3 class=\"flip-card__heading has-x-large-font-size\">Pluggable<\/h3>\n\t\t\t\t\t\t\t\t\t<p class=\"flip-card__pre_heading has-small-font-size\">plug your drive onto a pcb and play<\/p>\n\t\t\t\t\t\t\t<\/div>\n\t\t<\/div>\n\n\t\t<!-- BACK -->\n\t\t\t<\/div>\n<\/div>\n\n\n\n<div class=\"flip-card\">\n\t<div class=\"flip-card__inner\">\n\t\t<!-- FRONT -->\n\t\t<div class=\"flip-card__front\">\n\t\t\t<figure class=\"flip-card__image\">\n\t\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"400\" height=\"220\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/eecf4a542f43a8f3e4b1c828c249fd62bb01d33e.png?quality=85&amp;strip=all&amp;w=400\" class=\"attachment-design-sm size-design-sm\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/eecf4a542f43a8f3e4b1c828c249fd62bb01d33e.png?resize=320%2C176&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/eecf4a542f43a8f3e4b1c828c249fd62bb01d33e.png?resize=400%2C220&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/eecf4a542f43a8f3e4b1c828c249fd62bb01d33e.png?resize=840%2C463&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/eecf4a542f43a8f3e4b1c828c249fd62bb01d33e.png?resize=1200%2C661&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t\t\t<\/figure>\n\n\t\t\t<div class=\"flip-card__overlay\">\n\t\t\t\t<h3 class=\"flip-card__heading has-x-large-font-size\">Connection-ready<\/h3>\n\t\t\t\t\t\t\t\t\t<p class=\"flip-card__pre_heading has-small-font-size\">Ready-to-use versions available, ideal for fast prototyping<\/p>\n\t\t\t\t\t\t\t<\/div>\n\t\t<\/div>\n\n\t\t<!-- BACK -->\n\t\t\t<\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-find-your-protocol\">Find Your Protocol<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"grid--protocol-card-grid wp-block-one-novanta-grid grid alignwide grid--cols-3 grid--gap-default\" >\n\t\n\n<div class=\"protocol-card\">\n<figure class=\"wp-block-image size-full protocol-card__image\"><img loading=\"lazy\" decoding=\"async\" width=\"741\" height=\"288\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/62a05dfc860e0ae525568f3dfa41a2d167937e7a.png\" alt=\"\" class=\"wp-image-12379\" style=\"aspect-ratio:494\/160\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/62a05dfc860e0ae525568f3dfa41a2d167937e7a.png?quality=85&amp;strip=all 741w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/62a05dfc860e0ae525568f3dfa41a2d167937e7a.png?resize=320%2C124&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/62a05dfc860e0ae525568f3dfa41a2d167937e7a.png?resize=400%2C155&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 741px) 100vw, 741px\" \/><\/figure>\n\n\n\n<div class=\"wp-block-group protocol-card__content is-content-justification-left is-layout-constrained wp-container-core-group-is-layout-6697702e wp-block-group-is-layout-constrained\" style=\"padding-right:0;padding-left:0\">\n<p class=\"protocol-card__description\">High-performance, real-time Ethernet fieldbus system designed for industrial automation, offering flexible topology, precise synchronization, and efficient data communication.<\/p>\n\n\n\n<div class=\"wp-block-button protocol-card__button has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/robotics-automation\/products\/?filter_product_cat=828\">View options<\/a><\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"protocol-card\">\n<figure class=\"wp-block-image size-full protocol-card__image\"><img loading=\"lazy\" decoding=\"async\" width=\"743\" height=\"288\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/4ef95e05ceb45f0b78f0f7e86438d1bd291498a1.png\" alt=\"\" class=\"wp-image-12380\" style=\"aspect-ratio:494\/160\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/4ef95e05ceb45f0b78f0f7e86438d1bd291498a1.png?quality=85&amp;strip=all 743w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/4ef95e05ceb45f0b78f0f7e86438d1bd291498a1.png?resize=320%2C124&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/4ef95e05ceb45f0b78f0f7e86438d1bd291498a1.png?resize=400%2C155&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 743px) 100vw, 743px\" \/><\/figure>\n\n\n\n<div class=\"wp-block-group protocol-card__content is-content-justification-left is-layout-constrained wp-container-core-group-is-layout-6697702e wp-block-group-is-layout-constrained\" style=\"padding-right:0;padding-left:0\">\n<p class=\"protocol-card__description\">Standardized, highly configurable communication protocol for embedded systems, widely used in industrial automation to manage network communication and device functions.<\/p>\n\n\n\n<div class=\"wp-block-button protocol-card__button has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/robotics-automation\/products\/?filter_product_cat=828\">View options<\/a><\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"protocol-card\">\n<figure class=\"wp-block-image size-full protocol-card__image\"><img loading=\"lazy\" decoding=\"async\" width=\"836\" height=\"288\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/b6fac97b2bed78cdf09ed7ad23c6a5d35b7d5a3a.png\" alt=\"\" class=\"wp-image-12381\" style=\"aspect-ratio:494\/160\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/b6fac97b2bed78cdf09ed7ad23c6a5d35b7d5a3a.png?quality=85&amp;strip=all 836w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/b6fac97b2bed78cdf09ed7ad23c6a5d35b7d5a3a.png?resize=320%2C110&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/b6fac97b2bed78cdf09ed7ad23c6a5d35b7d5a3a.png?resize=400%2C138&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 836px) 100vw, 836px\" \/><\/figure>\n\n\n\n<div class=\"wp-block-group protocol-card__content is-content-justification-left is-layout-constrained wp-container-core-group-is-layout-6697702e wp-block-group-is-layout-constrained\" style=\"padding-right:0;padding-left:0\">\n<p class=\"protocol-card__description\">FSoE: The safety protocol that integrates safety functions within EtherCAT communication, ensuring reliable and secure data transfer for safety-critical, advanced robotics applications.<\/p>\n\n\n\n<div class=\"wp-block-button protocol-card__button has-arrow type-light is-style-fill\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/robotics-automation\/products\/?filter_product_cat=828\">View options<\/a><\/div>\n<\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"is-style-stacked wp-block-one-novanta-media-text-cover media-text-cover alignwide media-text-cover--content-align-left\" >\n\n\t<figure class=\"media-text-cover__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1680\" height=\"640\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/summit-4.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/summit-4.png?quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/summit-4.png?resize=320%2C122&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/summit-4.png?resize=400%2C152&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/summit-4.png?resize=840%2C320&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/summit-4.png?resize=1200%2C457&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 1680px) 100vw, 1680px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"media-text-cover__content has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t\t\t<p class=\"media-text-cover__pre_heading has-medium-font-size has-heading-font-family\">summit safety<\/p>\n\t\t\t\n\t\t\t<h2 class=\"media-text-cover__heading has-xxx-large-font-size\">\n\t\t\t\tSafety comes first\t\t\t<\/h2>\n\n\t\t\t<p>Servo drives must be designed in such a way that faults, failures, and external influences do not result in cases of undetected loss of safety. We guarantee safe functioning of the systems we are embedded in by implementing the required advanced functional safety functions in each application.t<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light\"><a class=\"wp-block-button__link has-primary-gray-background-color has-background wp-element-button\" href=\"https:\/\/novanta.com\/robotics-automation\/summit-collection\/\">Explore Safety Collection<\/a><\/div>\n<\/div>\n\n\t\t<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"is-style-stacked wp-block-one-novanta-media-text-cover media-text-cover alignwide media-text-cover--content-align-left\" >\n\n\t<figure class=\"media-text-cover__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1680\" height=\"640\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/summit-5.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/summit-5.png?quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/summit-5.png?resize=320%2C122&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/summit-5.png?resize=400%2C152&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/summit-5.png?resize=840%2C320&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/summit-5.png?resize=1200%2C457&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 1680px) 100vw, 1680px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"media-text-cover__content has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t\t\t<p class=\"media-text-cover__pre_heading has-medium-font-size has-heading-font-family\">summit designer<\/p>\n\t\t\t\n\t\t\t<h2 class=\"media-text-cover__heading has-xxx-large-font-size\">\n\t\t\t\tWe provide\u2028market-ready designs\t\t\t<\/h2>\n\n\t\t\t<p>Ready-to-use PCB designs to minimize development time and cost. Simply find your application and adapt the provided design to your specific needs. Plug your drive and run it. Also, our team of specialists will help and guide you through the design process, if needed, as well as cross check your designs.<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light\"><a class=\"wp-block-button__link has-primary-gray-background-color has-background wp-element-button\" href=\"https:\/\/novanta.com\/robotics-automation\/summit-designer\/\">Explore Designer<\/a><\/div>\n<\/div>\n\n\t\t<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"is-style-stacked wp-block-one-novanta-media-text-cover media-text-cover alignwide media-text-cover--content-align-left\" >\n\n\t<figure class=\"media-text-cover__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1680\" height=\"640\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/summit-6.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/summit-6.png?quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/summit-6.png?resize=320%2C122&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/summit-6.png?resize=400%2C152&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/summit-6.png?resize=840%2C320&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/summit-6.png?resize=1200%2C457&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 1680px) 100vw, 1680px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"media-text-cover__content has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t\t\t<p class=\"media-text-cover__pre_heading has-medium-font-size has-heading-font-family\">summit software<\/p>\n\t\t\t\n\t\t\t<h2 class=\"media-text-cover__heading has-xxx-large-font-size\">\n\t\t\t\tGet the latest motion control\u2028suite for your application\t\t\t<\/h2>\n\n\t\t\t<p>Our aim is to make our drives the easiest to use and configure. That\u2019s why we provide our customers with Motion Lab 3, which allows configuration and integration of any of our servo drives with ease.<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light\"><a class=\"wp-block-button__link has-primary-gray-background-color has-background wp-element-button\" href=\"https:\/\/novanta.com\/robotics-automation\/summit-software\/\">Explore Software<\/a><\/div>\n<\/div>\n\n\t\t<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"","protected":false},"author":334,"featured_media":0,"parent":0,"menu_order":0,"comment_status":"closed","ping_status":"closed","template":"","meta":{"_acf_changed":false,"footnotes":""},"class_list":["post-6947","page","type-page","status-publish","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v27.0 (Yoast SEO v27.4) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Summit Collection - Robotics &amp; Automation<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/robotics-automation\/summit-collection\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Summit Collection\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/robotics-automation\/summit-collection\/\" \/>\n<meta property=\"og:site_name\" content=\"Robotics &amp; Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-04-17T17:26:42+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/62a05dfc860e0ae525568f3dfa41a2d167937e7a.png\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"2 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/summit-collection\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/summit-collection\\\/\",\"name\":\"Summit Collection - Robotics &amp; Automation\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/summit-collection\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/summit-collection\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/04\\\/62a05dfc860e0ae525568f3dfa41a2d167937e7a.png\",\"datePublished\":\"2026-03-05T10:48:32+00:00\",\"dateModified\":\"2026-04-17T17:26:42+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/summit-collection\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/summit-collection\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/summit-collection\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/04\\\/62a05dfc860e0ae525568f3dfa41a2d167937e7a.png?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/04\\\/62a05dfc860e0ae525568f3dfa41a2d167937e7a.png?quality=85&strip=all\",\"width\":741,\"height\":288},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/summit-collection\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Summit Collection\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\",\"name\":\"Robotics & Automation\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Summit Collection - Robotics &amp; Automation","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/robotics-automation\/summit-collection\/","og_locale":"en_US","og_type":"article","og_title":"Summit Collection","og_url":"https:\/\/novanta.com\/robotics-automation\/summit-collection\/","og_site_name":"Robotics &amp; Automation","article_modified_time":"2026-04-17T17:26:42+00:00","og_image":[{"url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/62a05dfc860e0ae525568f3dfa41a2d167937e7a.png","type":"","width":"","height":""}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"2 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/robotics-automation\/summit-collection\/","url":"https:\/\/novanta.com\/robotics-automation\/summit-collection\/","name":"Summit Collection - Robotics &amp; Automation","isPartOf":{"@id":"https:\/\/novanta.com\/robotics-automation\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/robotics-automation\/summit-collection\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/robotics-automation\/summit-collection\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/62a05dfc860e0ae525568f3dfa41a2d167937e7a.png","datePublished":"2026-03-05T10:48:32+00:00","dateModified":"2026-04-17T17:26:42+00:00","breadcrumb":{"@id":"https:\/\/novanta.com\/robotics-automation\/summit-collection\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/robotics-automation\/summit-collection\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/robotics-automation\/summit-collection\/#primaryimage","url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/62a05dfc860e0ae525568f3dfa41a2d167937e7a.png?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/62a05dfc860e0ae525568f3dfa41a2d167937e7a.png?quality=85&strip=all","width":741,"height":288},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/robotics-automation\/summit-collection\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/robotics-automation\/"},{"@type":"ListItem","position":2,"name":"Summit Collection"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/robotics-automation\/#website","url":"https:\/\/novanta.com\/robotics-automation\/","name":"Robotics & Automation","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/robotics-automation\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/pages\/6947","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/pages"}],"about":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/types\/page"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/users\/334"}],"replies":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/comments?post=6947"}],"version-history":[{"count":23,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/pages\/6947\/revisions"}],"predecessor-version":[{"id":12526,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/pages\/6947\/revisions\/12526"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media?parent=6947"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}