{"id":6965,"date":"2026-03-05T11:14:08","date_gmt":"2026-03-05T11:14:08","guid":{"rendered":"https:\/\/novanta.com\/robotics-automation\/?page_id=6965"},"modified":"2026-09-25T12:18:29","modified_gmt":"2026-09-25T12:18:29","slug":"summit-designer","status":"publish","type":"page","link":"https:\/\/novanta.com\/robotics-automation\/summit-designer\/","title":{"rendered":"Summit Designer"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--large has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"805\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Summit-Designer.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Summit-Designer.png?quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Summit-Designer.png?resize=320%2C153&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Summit-Designer.png?resize=400%2C192&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Summit-Designer.png?resize=840%2C403&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Summit-Designer.png?resize=1200%2C575&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Summit-Designer.png?resize=1680%2C805&amp;quality=85&amp;strip=all 1680w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-middle\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tROBOTICS &amp; AUTOMATION\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tSummit Designer\t\t<\/h1>\n\n\t\t<p>Market-ready PCB designs created by experts. Reduce time-to-market while saving development time, manpower and cost.<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--1\"><a class=\"wp-block-button__link has-primary-green-background-color has-background wp-element-button\" href=\"https:\/\/designer.novantamotion.com\/\">Read more<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link has-primary-green-background-color has-background wp-element-button\" href=\"#summit-designs\">Explore Designs<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull large-text-block is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<p class=\"large-text-block__text has-heading-font-family has-xx-large-font-size wp-block-paragraph\" style=\"font-style:normal;font-weight:600\">Summit Designer is an open-source application library that delivers standard market-ready PCB designs for our Summit Series drives. Develop applications effortlessly, with minimal changes and seamless integration with Novanta\u2019s drives.<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull pattern-easy-steps-section is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 id=\"as-easy-as-it-gets-1\" class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\">As easy as it gets.<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family wp-block-paragraph\">5 simple steps to reduce time to market, save cost and effort.<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-group pattern-easy-steps is-layout-grid wp-container-core-group-is-layout-83fe1ace wp-block-group-is-layout-grid\">\n<div class=\"wp-block-group pattern-easy-step is-layout-constrained wp-block-group-is-layout-constrained\">\n<figure class=\"wp-block-image size-large\"><img loading=\"lazy\" decoding=\"async\" width=\"315\" height=\"300\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/designer-5.png?quality=85&#038;strip=all&#038;w=315\" alt=\"\" class=\"wp-image-6968\"\/><\/figure>\n\n\n\n<div class=\"wp-block-group step__content is-layout-constrained wp-block-group-is-layout-constrained\">\n<p class=\"is-style-overline-text has-tiny-font-size wp-block-paragraph\">STEP 1<\/p>\n\n\n\n<h3 id=\"h-have-an-idea-for-a-new-motion-control-application\" class=\"wp-block-heading has-body-font-family has-normal-font-size\">Have an idea for a new motion control application?<\/h3>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-group pattern-easy-step is-layout-constrained wp-block-group-is-layout-constrained\">\n<figure class=\"wp-block-image size-large\"><img loading=\"lazy\" decoding=\"async\" width=\"315\" height=\"300\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/designer-4.png?quality=85&#038;strip=all&#038;w=315\" alt=\"\" class=\"wp-image-6969\"\/><\/figure>\n\n\n\n<div class=\"wp-block-group step__content is-layout-constrained wp-block-group-is-layout-constrained\">\n<p class=\"is-style-overline-text has-tiny-font-size wp-block-paragraph\">STEP 2<\/p>\n\n\n\n<h3 id=\"h-search-our-catalog-of-pcb-designs-and-select-one-that-fits-your-needs\" class=\"wp-block-heading has-body-font-family has-normal-font-size\">Search our catalog of PCB designs and select one that fits your needs.<\/h3>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-group pattern-easy-step is-layout-constrained wp-block-group-is-layout-constrained\">\n<figure class=\"wp-block-image size-large\"><img loading=\"lazy\" decoding=\"async\" width=\"315\" height=\"300\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/designer-3.png?quality=85&#038;strip=all&#038;w=315\" alt=\"\" class=\"wp-image-6970\"\/><\/figure>\n\n\n\n<div class=\"wp-block-group step__content is-layout-constrained wp-block-group-is-layout-constrained\">\n<p class=\"is-style-overline-text has-tiny-font-size wp-block-paragraph\">STEP 3<\/p>\n\n\n\n<h3 id=\"h-customize-it-with-the-help-of-our-application-guide\" class=\"wp-block-heading has-body-font-family has-normal-font-size\">Customize it with the help of our application guide.<\/h3>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-group pattern-easy-step is-layout-constrained wp-block-group-is-layout-constrained\">\n<figure class=\"wp-block-image size-large\"><img loading=\"lazy\" decoding=\"async\" width=\"315\" height=\"300\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/designer-2.png?quality=85&#038;strip=all&#038;w=315\" alt=\"\" class=\"wp-image-6971\"\/><\/figure>\n\n\n\n<div class=\"wp-block-group step__content is-layout-constrained wp-block-group-is-layout-constrained\">\n<p class=\"is-style-overline-text has-tiny-font-size wp-block-paragraph\">STEP 4<\/p>\n\n\n\n<h3 id=\"h-have-questions-talk-to-our-experts-and-get-support\" class=\"wp-block-heading has-body-font-family has-normal-font-size\">Have questions? Talk to our experts and get support.<\/h3>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-group pattern-easy-step is-layout-constrained wp-block-group-is-layout-constrained\">\n<figure class=\"wp-block-image size-large\"><img loading=\"lazy\" decoding=\"async\" width=\"315\" height=\"300\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/designer-1.png?quality=85&#038;strip=all&#038;w=315\" alt=\"\" class=\"wp-image-6972\"\/><\/figure>\n\n\n\n<div class=\"wp-block-group step__content is-layout-constrained wp-block-group-is-layout-constrained\">\n<p class=\"is-style-overline-text has-tiny-font-size wp-block-paragraph\">STEP 5<\/p>\n\n\n\n<h3 id=\"h-plug-n-play-your-summit-drive-and-go-to-market\" class=\"wp-block-heading has-body-font-family has-normal-font-size\">Plug n\u2019 play your Summit Drive and go to market.<\/h3>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-quote has-background has-secondary-background-color quote alignfull\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80);\">\n\t<div class=\"quote__inner\">\n\t\t<div class=\"quote__content has-heading-font-family\">\n\t\t\t<blockquote class=\"quote__text has-xx-large-font-size\">\n\t\t\t\t<p>\u201cSummit Designer allowed our company to reduce time-to-market drastically. Their work ethic is remarkable and it enabled our company to save significant time and money.\u201d<\/p>\n\t\t\t<\/blockquote>\n\n\t\t\t\t\t\t\t<cite class=\"quote__author has-large-font-size\">Capitan &amp; Everest S user<\/cite>\n\t\t\t\t\t<\/div>\n\n\t\t\t\t\t<figure class=\"quote__media\">\n\t\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"400\" height=\"400\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/designer-6.png?quality=85&amp;strip=all&amp;w=400\" class=\"attachment-design-sm size-design-sm\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/designer-6.png?quality=85&amp;strip=all 500w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/designer-6.png?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t\t\t<\/figure>\n\t\t\t<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"summit-designs\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 id=\"h-latest-designs-by-experts\" class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\">Latest designs by experts<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family wp-block-paragraph\">Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor didunt ut labore et dolore magna aliqua. Ut enim ad minim.<\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-content-accordion\">\n<div class=\"wp-block-group alignwide is-layout-grid wp-container-core-group-is-layout-cc71eeb0 wp-block-group-is-layout-grid\" style=\"border-width:1px;border-radius:20px;padding-top:var(--wp--preset--spacing--30);padding-right:var(--wp--preset--spacing--30);padding-bottom:var(--wp--preset--spacing--30);padding-left:var(--wp--preset--spacing--30)\">\n<div class=\"wp-block-group is-vertical is-layout-flex wp-container-core-group-is-layout-79ad9e6d wp-block-group-is-layout-flex\">\n<h3 id=\"h-xcr-general-purpose-interface-board\" class=\"wp-block-heading has-x-large-font-size\" style=\"font-weight:600\">XCR General-Purpose Interface Board<\/h3>\n\n\n\n<p class=\"wp-block-paragraph\">XCR is an ultra-compact interface board offering interface and connectivity for almost all the features embedded in either Capitan NET or Everest S NET. Despite of its small size it\u2019s rated to the full power of the Everest S, and gets the drive ready-to-use by including the required electronics for EtherCAT and CANopen communications, IOs, all compatible feedbacks, and many others.<\/p>\n\n\n\n<figure class=\"wp-block-image size-medium\"><img loading=\"lazy\" decoding=\"async\" height=\"300\" width=\"300\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-4037.png?quality=85&#038;strip=all&#038;w=300\" alt=\"\" class=\"wp-image-6982\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-4037.png?quality=85&amp;strip=all 360w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Frame-4037.png?resize=320%2C320&amp;quality=85&amp;strip=all 320w\" sizes=\"auto, (max-width: 300px) 100vw, 300px\" \/><\/figure>\n<\/div>\n\n\n\n<div class=\"wp-block-group alignwide is-vertical is-content-justification-stretch is-layout-flex wp-container-core-group-is-layout-85cb3e2e wp-block-group-is-layout-flex\">\n<div class=\"wp-block-group is-vertical is-layout-flex wp-container-core-group-is-layout-c7b205b3 wp-block-group-is-layout-flex\">\n<p class=\"wp-block-one-novanta-content-accordion__pre-heading has-tiny-font-size wp-block-paragraph\">FOR<\/p>\n\n\n\n<h4 id=\"h-everest-everest-s-amp-capitan-net\" class=\"wp-block-heading wp-block-one-novanta-content-accordion__heading has-medium-font-size\">EVEREST, EVEREST S &#038; CAPITAN (NET)<\/h4>\n<\/div>\n\n\n\n<div class=\"alignwide wp-one-novanta-accordion\">\n\n\t<rt-accordion class=\"wp-one-novanta-accordion__wrapper\">\n\n\t\t\n<rt-accordion-item\n\tclass=\"wp-one-novanta-accordion__item\"\n\topen-by-default=\"no\"\n>\n\t<rt-accordion-handle class=\"wp-one-novanta-accordion__handle\">\n\t\t<button class=\"wp-one-novanta-accordion__heading\">\n\t\t\t<span class=\"has-heading-font-family\">Main features<\/span>\n\t\t<\/button>\n\t<\/rt-accordion-handle>\n\t<rt-accordion-content class=\"wp-one-novanta-accordion__content\">\n\t\t<div class=\"wp-one-novanta-accordion__content-wrap\">\n\t\t\t\n\n<ul class=\"wp-block-list\">\n<li>Ultra-small footprint, yet easy connectivity<\/li>\n\n\n\n<li>Multi-purpose universal set of features<\/li>\n\n\n\n<li>Support for single or dual supply schemes<\/li>\n\n\n\n<li>Up to 80 V<sub>DC<\/sub>, 45 A\u00a0continuous<\/li>\n\n\n\n<li>Supports digital halls, quadrature incremental encoder, SSI, and dual BiSS-C (up to 4 simultaneous)<\/li>\n\n\n\n<li>CAN and Ethernet physical layers for CANopen and EtherCAT communications<\/li>\n\n\n\n<li>4x digital inputs, 4x digital outputs, and 1x analog input<\/li>\n\n\n\n<li>Dedicated motor temperature sensor input and electromechanical brake output<\/li>\n\n\n\n<li>Dedicated redundant Safe Torque Off inputs (STO SIL3 Ple)<\/li>\n\n\n\n<li>Full voltage, current, and temperature protections<\/li>\n<\/ul>\n\n\t\t<\/div>\n\t<\/rt-accordion-content>\n<\/rt-accordion-item>\n\n\n<rt-accordion-item\n\tclass=\"wp-one-novanta-accordion__item\"\n\topen-by-default=\"no\"\n>\n\t<rt-accordion-handle class=\"wp-one-novanta-accordion__handle\">\n\t\t<button class=\"wp-one-novanta-accordion__heading\">\n\t\t\t<span class=\"has-heading-font-family\">Typical applications<\/span>\n\t\t<\/button>\n\t<\/rt-accordion-handle>\n\t<rt-accordion-content class=\"wp-one-novanta-accordion__content\">\n\t\t<div class=\"wp-one-novanta-accordion__content-wrap\">\n\t\t\t\n\n<ul class=\"wp-block-list\">\n<li>Collaborative robot joints<\/li>\n\n\n\n<li>Robot grippers &#038; end effectors<\/li>\n\n\n\n<li>Robotic exoskeletons &#038; wearable robots<\/li>\n\n\n\n<li>Cartesian robots &#038; CNC machines<\/li>\n\n\n\n<li>AGVs, AMRs &#038; e-Mobility<\/li>\n\n\n\n<li>UAVs<\/li>\n\n\n\n<li>Highly integrated &#038; smart servomotors<\/li>\n\n\n\n<li>Heavy-duty gimbals or stabilizers<\/li>\n\n\n\n<li>Low inductance motors<\/li>\n\n\n\n<li>Lab equipment<\/li>\n<\/ul>\n\n\t\t<\/div>\n\t<\/rt-accordion-content>\n<\/rt-accordion-item>\n\n\n<rt-accordion-item\n\tclass=\"wp-one-novanta-accordion__item\"\n\topen-by-default=\"no\"\n>\n\t<rt-accordion-handle class=\"wp-one-novanta-accordion__handle\">\n\t\t<button class=\"wp-one-novanta-accordion__heading\">\n\t\t\t<span class=\"has-heading-font-family\">Dimensions<\/span>\n\t\t<\/button>\n\t<\/rt-accordion-handle>\n\t<rt-accordion-content class=\"wp-one-novanta-accordion__content\">\n\t\t<div class=\"wp-one-novanta-accordion__content-wrap\">\n\t\t\t\n\n<p class=\"wp-block-paragraph\">29 mm x 42 mm x 11.35 mm<\/p>\n\n\t\t<\/div>\n\t<\/rt-accordion-content>\n<\/rt-accordion-item>\n\n\n\t<\/rt-accordion>\n\n<\/div>\n\n\n\n<div class=\"wp-block-buttons is-content-justification-right is-layout-flex wp-container-core-buttons-is-layout-3021abf7 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/designer.novantamotion.com\/\">Browse design<\/a><\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<p class=\"wp-block-paragraph\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--20)\"><\/p>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-content-accordion\">\n<div class=\"wp-block-group alignwide is-layout-grid wp-container-core-group-is-layout-cc71eeb0 wp-block-group-is-layout-grid\" style=\"border-width:1px;border-radius:20px;padding-top:var(--wp--preset--spacing--30);padding-right:var(--wp--preset--spacing--30);padding-bottom:var(--wp--preset--spacing--30);padding-left:var(--wp--preset--spacing--30)\">\n<div class=\"wp-block-group is-vertical is-layout-flex wp-container-core-group-is-layout-79ad9e6d wp-block-group-is-layout-flex\">\n<h3 id=\"h-dual-axis-carrier-board-for-robot-links\" class=\"wp-block-heading has-x-large-font-size\" style=\"font-weight:600\">Dual Axis Carrier Board for Robot Links<\/h3>\n\n\n\n<p class=\"wp-block-paragraph\">Dual axis interface board for Capitan NET. Its main purpose is to move the drive from the joints, the densest elements in a collaborative robot, to the robot links, a component typically underutilized. With this, the integration complexity of the robot could be reduced while keeping the advantages of Capitan NET as a motion controller.<\/p>\n\n\n\n<figure class=\"wp-block-image size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"1200\" height=\"675\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/DualAxis.png\" alt=\"Dual axis design\" class=\"wp-image-13001\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/DualAxis.png?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/DualAxis.png?resize=320%2C180&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/DualAxis.png?resize=400%2C225&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/04\/DualAxis.png?resize=840%2C472&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 1200px) 100vw, 1200px\" \/><\/figure>\n<\/div>\n\n\n\n<div class=\"wp-block-group alignwide is-vertical is-content-justification-stretch is-layout-flex wp-container-core-group-is-layout-85cb3e2e wp-block-group-is-layout-flex\">\n<div class=\"wp-block-group is-vertical is-layout-flex wp-container-core-group-is-layout-c7b205b3 wp-block-group-is-layout-flex\">\n<p class=\"wp-block-one-novanta-content-accordion__pre-heading has-tiny-font-size wp-block-paragraph\">FOR<\/p>\n\n\n\n<h4 id=\"h-capitan-net\" class=\"wp-block-heading wp-block-one-novanta-content-accordion__heading has-medium-font-size\">CAPITAN NET<\/h4>\n<\/div>\n\n\n\n<div class=\"alignwide wp-one-novanta-accordion\">\n\n\t<rt-accordion class=\"wp-one-novanta-accordion__wrapper\">\n\n\t\t\n<rt-accordion-item\n\tclass=\"wp-one-novanta-accordion__item\"\n\topen-by-default=\"no\"\n>\n\t<rt-accordion-handle class=\"wp-one-novanta-accordion__handle\">\n\t\t<button class=\"wp-one-novanta-accordion__heading\">\n\t\t\t<span class=\"has-heading-font-family\">Main features<\/span>\n\t\t<\/button>\n\t<\/rt-accordion-handle>\n\t<rt-accordion-content class=\"wp-one-novanta-accordion__content\">\n\t\t<div class=\"wp-one-novanta-accordion__content-wrap\">\n\t\t\t\n\n<ul class=\"wp-block-list\">\n<li>EtherCAT ready<\/li>\n\n\n\n<li>Up to 60 V<sub>DC<\/sub>, (logic supply DC\/DC included), 10 A\u00a0continuous (motor phase filters included)<\/li>\n\n\n\n<li>Dedicated electromechanical brake output, motor temperature sensor input, and redundant Safe Torque Off inputs (STO)<\/li>\n\n\n\n<li>Supports 2 simultaneous absolute encoders (SSI or BiSS-C)<\/li>\n\n\n\n<li>Full voltage, current, and temperature protections<\/li>\n<\/ul>\n\n\t\t<\/div>\n\t<\/rt-accordion-content>\n<\/rt-accordion-item>\n\n\n<rt-accordion-item\n\tclass=\"wp-one-novanta-accordion__item\"\n\topen-by-default=\"no\"\n>\n\t<rt-accordion-handle class=\"wp-one-novanta-accordion__handle\">\n\t\t<button class=\"wp-one-novanta-accordion__heading\">\n\t\t\t<span class=\"has-heading-font-family\">Typical applications<\/span>\n\t\t<\/button>\n\t<\/rt-accordion-handle>\n\t<rt-accordion-content class=\"wp-one-novanta-accordion__content\">\n\t\t<div class=\"wp-one-novanta-accordion__content-wrap\">\n\t\t\t\n\n<ul class=\"wp-block-list\">\n<li>Collaborative robots<\/li>\n\n\n\n<li>Robotic exoskeletons &#038; wearable robots<\/li>\n\n\n\n<li>Cartesian robots or CNC machines<\/li>\n\n\n\n<li>Small AGVs or AMRs<\/li>\n\n\n\n<li>Heavy gimbals or stabilizers<\/li>\n<\/ul>\n\n\t\t<\/div>\n\t<\/rt-accordion-content>\n<\/rt-accordion-item>\n\n\n<rt-accordion-item\n\tclass=\"wp-one-novanta-accordion__item\"\n\topen-by-default=\"no\"\n>\n\t<rt-accordion-handle class=\"wp-one-novanta-accordion__handle\">\n\t\t<button class=\"wp-one-novanta-accordion__heading\">\n\t\t\t<span class=\"has-heading-font-family\">Dimensions<\/span>\n\t\t<\/button>\n\t<\/rt-accordion-handle>\n\t<rt-accordion-content class=\"wp-one-novanta-accordion__content\">\n\t\t<div class=\"wp-one-novanta-accordion__content-wrap\">\n\t\t\t\n\n<p class=\"wp-block-paragraph\">140 mm x 38 mm x 24.1 (including Capitan NET modules)<\/p>\n\n\t\t<\/div>\n\t<\/rt-accordion-content>\n<\/rt-accordion-item>\n\n\n\t<\/rt-accordion>\n\n<\/div>\n\n\n\n<div class=\"wp-block-buttons is-content-justification-right is-layout-flex wp-container-core-buttons-is-layout-3021abf7 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/designer.novantamotion.com\/\">Browse design<\/a><\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-content-accordion\">\n<div class=\"wp-block-group alignwide is-layout-grid wp-container-core-group-is-layout-cc71eeb0 wp-block-group-is-layout-grid\" style=\"border-width:1px;border-radius:20px;padding-top:var(--wp--preset--spacing--30);padding-right:var(--wp--preset--spacing--30);padding-bottom:var(--wp--preset--spacing--30);padding-left:var(--wp--preset--spacing--30)\">\n<div class=\"wp-block-group is-vertical is-layout-flex wp-container-core-group-is-layout-79ad9e6d wp-block-group-is-layout-flex\">\n<h3 id=\"h-single-axis-interface-board\" class=\"wp-block-heading has-x-large-font-size\" style=\"font-weight:600\">Single Axis Interface Board<\/h3>\n\n\n\n<p class=\"wp-block-paragraph\">Single axis interface board for Denali NET. Its main purpose is to move the drive from the joints, the densest elements in a collaborative robot, to the robot links, a component typically underutilized. With this, the integration complexity of the robot could be reduced while keeping the advantages of Denali NET as a motion controller.<\/p>\n\n\n\n<figure class=\"wp-block-image size-full\"><img loading=\"lazy\" decoding=\"async\" width=\"841\" height=\"837\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/09\/DEN-XCR_Solapa-edited.jpg\" alt=\"\" class=\"wp-image-13826\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/09\/DEN-XCR_Solapa-edited.jpg?quality=85&amp;strip=all 841w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/09\/DEN-XCR_Solapa-edited.jpg?resize=320%2C318&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/09\/DEN-XCR_Solapa-edited.jpg?resize=400%2C398&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 841px) 100vw, 841px\" \/><\/figure>\n<\/div>\n\n\n\n<div class=\"wp-block-group alignwide is-vertical is-content-justification-stretch is-layout-flex wp-container-core-group-is-layout-85cb3e2e wp-block-group-is-layout-flex\">\n<div class=\"wp-block-group is-vertical is-layout-flex wp-container-core-group-is-layout-c7b205b3 wp-block-group-is-layout-flex\">\n<p class=\"wp-block-one-novanta-content-accordion__pre-heading has-tiny-font-size wp-block-paragraph\">FOR<\/p>\n\n\n\n<h4 id=\"h-denali-net\" class=\"wp-block-heading wp-block-one-novanta-content-accordion__heading has-medium-font-size\">DENALI NET<\/h4>\n<\/div>\n\n\n\n<div class=\"alignwide wp-one-novanta-accordion\">\n\n\t<rt-accordion class=\"wp-one-novanta-accordion__wrapper\">\n\n\t\t\n<rt-accordion-item\n\tclass=\"wp-one-novanta-accordion__item\"\n\topen-by-default=\"no\"\n>\n\t<rt-accordion-handle class=\"wp-one-novanta-accordion__handle\">\n\t\t<button class=\"wp-one-novanta-accordion__heading\">\n\t\t\t<span class=\"has-heading-font-family\">Main features<\/span>\n\t\t<\/button>\n\t<\/rt-accordion-handle>\n\t<rt-accordion-content class=\"wp-one-novanta-accordion__content\">\n\t\t<div class=\"wp-one-novanta-accordion__content-wrap\">\n\t\t\t\n\n<ul class=\"wp-block-list\">\n<li>Ultra-small footprint, yet easy connectivity<\/li>\n\n\n\n<li>Multi-purpose universal set of features<\/li>\n\n\n\n<li>Up to 48 V<sub>DC<\/sub>, 5 A continuous<\/li>\n\n\n\n<li>Digital halls, quadrature incremental encoder, and 2x absolute encoder interfaces<\/li>\n\n\n\n<li>CAN and Ethernet physical layers for CANopen and EtherCAT communications<\/li>\n\n\n\n<li>2x digital inputs, 2x digital outputs, 2x analog input, and 1x analog output<\/li>\n\n\n\n<li>Dedicated motor temperature sensor input and electromechanical brake output<\/li>\n\n\n\n<li>Dedicated redundant Safe Torque Off inputs<\/li>\n<\/ul>\n\n\t\t<\/div>\n\t<\/rt-accordion-content>\n<\/rt-accordion-item>\n\n\n<rt-accordion-item\n\tclass=\"wp-one-novanta-accordion__item\"\n\topen-by-default=\"no\"\n>\n\t<rt-accordion-handle class=\"wp-one-novanta-accordion__handle\">\n\t\t<button class=\"wp-one-novanta-accordion__heading\">\n\t\t\t<span class=\"has-heading-font-family\">Typical applications<\/span>\n\t\t<\/button>\n\t<\/rt-accordion-handle>\n\t<rt-accordion-content class=\"wp-one-novanta-accordion__content\">\n\t\t<div class=\"wp-one-novanta-accordion__content-wrap\">\n\t\t\t\n\n<ul class=\"wp-block-list\">\n<li>Surgical robot end effectors<\/li>\n\n\n\n<li>Haptic robot manipulators<\/li>\n\n\n\n<li>Medical &#038; Lab equipment<\/li>\n\n\n\n<li>Robot grippers<\/li>\n\n\n\n<li>Low inductance &#038; ultra-high-speed motors<\/li>\n\n\n\n<li>Gimbals or stabilizers<\/li>\n\n\n\n<li>Small drones &#038; UAVs<\/li>\n\n\n\n<li>Highly integrated &#038; smart servomotors<\/li>\n<\/ul>\n\n\t\t<\/div>\n\t<\/rt-accordion-content>\n<\/rt-accordion-item>\n\n\n<rt-accordion-item\n\tclass=\"wp-one-novanta-accordion__item\"\n\topen-by-default=\"no\"\n>\n\t<rt-accordion-handle class=\"wp-one-novanta-accordion__handle\">\n\t\t<button class=\"wp-one-novanta-accordion__heading\">\n\t\t\t<span class=\"has-heading-font-family\">Dimensions<\/span>\n\t\t<\/button>\n\t<\/rt-accordion-handle>\n\t<rt-accordion-content class=\"wp-one-novanta-accordion__content\">\n\t\t<div class=\"wp-one-novanta-accordion__content-wrap\">\n\t\t\t\n\n<p class=\"wp-block-paragraph\">49.80 mm x 23.20 mm x 13.95 (including Denali NET modules)<\/p>\n\n\t\t<\/div>\n\t<\/rt-accordion-content>\n<\/rt-accordion-item>\n\n\n\t<\/rt-accordion>\n\n<\/div>\n\n\n\n<div class=\"wp-block-buttons is-content-justification-right is-layout-flex wp-container-core-buttons-is-layout-3021abf7 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/designer.novantamotion.com\/\">Browse design<\/a><\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"","protected":false},"author":334,"featured_media":6966,"parent":0,"menu_order":0,"comment_status":"closed","ping_status":"closed","template":"","meta":{"_acf_changed":false,"novanta_exclude_from_search":false,"footnotes":""},"class_list":["post-6965","page","type-page","status-publish","has-post-thumbnail","hentry"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Summit Designer - Robotics &amp; Automation<\/title>\n<meta name=\"description\" content=\"Read more Explore Designs Summit Designer is an open-source application library that delivers standard market-ready PCB designs for our Summit Series\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/robotics-automation\/summit-designer\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Summit Designer\" \/>\n<meta property=\"og:description\" content=\"Read more Explore Designs Summit Designer is an open-source application library that delivers standard market-ready PCB designs for our Summit Series\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/robotics-automation\/summit-designer\/\" \/>\n<meta property=\"og:site_name\" content=\"Robotics &amp; Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-09-25T12:18:29+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Summit-Designer.png?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/png\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"5 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/summit-designer\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/summit-designer\\\/\",\"name\":\"Summit Designer - Robotics &amp; Automation\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/summit-designer\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/summit-designer\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/Summit-Designer.png\",\"datePublished\":\"2026-03-05T11:14:08+00:00\",\"dateModified\":\"2026-09-25T12:18:29+00:00\",\"description\":\"Read more Explore Designs Summit Designer is an open-source application library that delivers standard market-ready PCB designs for our Summit Series\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/summit-designer\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/summit-designer\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/summit-designer\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/Summit-Designer.png\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/Summit-Designer.png\",\"width\":1920,\"height\":920},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/summit-designer\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Summit Designer\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\",\"name\":\"Robotics & Automation\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Summit Designer - Robotics &amp; Automation","description":"Read more Explore Designs Summit Designer is an open-source application library that delivers standard market-ready PCB designs for our Summit Series","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/robotics-automation\/summit-designer\/","og_locale":"en_US","og_type":"article","og_title":"Summit Designer","og_description":"Read more Explore Designs Summit Designer is an open-source application library that delivers standard market-ready PCB designs for our Summit Series","og_url":"https:\/\/novanta.com\/robotics-automation\/summit-designer\/","og_site_name":"Robotics &amp; Automation","article_modified_time":"2026-09-25T12:18:29+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Summit-Designer.png?resize=1200,675","type":"image\/png"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"5 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/robotics-automation\/summit-designer\/","url":"https:\/\/novanta.com\/robotics-automation\/summit-designer\/","name":"Summit Designer - Robotics &amp; Automation","isPartOf":{"@id":"https:\/\/novanta.com\/robotics-automation\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/robotics-automation\/summit-designer\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/robotics-automation\/summit-designer\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Summit-Designer.png","datePublished":"2026-03-05T11:14:08+00:00","dateModified":"2026-09-25T12:18:29+00:00","description":"Read more Explore Designs Summit Designer is an open-source application library that delivers standard market-ready PCB designs for our Summit Series","breadcrumb":{"@id":"https:\/\/novanta.com\/robotics-automation\/summit-designer\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/robotics-automation\/summit-designer\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/robotics-automation\/summit-designer\/#primaryimage","url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Summit-Designer.png","contentUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Summit-Designer.png","width":1920,"height":920},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/robotics-automation\/summit-designer\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/robotics-automation\/"},{"@type":"ListItem","position":2,"name":"Summit Designer"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/robotics-automation\/#website","url":"https:\/\/novanta.com\/robotics-automation\/","name":"Robotics & Automation","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/robotics-automation\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/pages\/6965","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/pages"}],"about":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/types\/page"}],"author":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/users\/334"}],"replies":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/comments?post=6965"}],"version-history":[{"count":17,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/pages\/6965\/revisions"}],"predecessor-version":[{"id":13827,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/pages\/6965\/revisions\/13827"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media\/6966"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media?parent=6965"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}