{"id":8558,"date":"2026-03-20T07:52:04","date_gmt":"2026-03-20T07:52:04","guid":{"rendered":"https:\/\/novanta.com\/robotics-automation\/product\/m1000-mercury-series-cabled-encoders\/"},"modified":"2026-04-17T05:47:05","modified_gmt":"2026-04-17T05:47:05","slug":"m1000-mercury-series-cabled-encoders","status":"publish","type":"product","link":"https:\/\/novanta.com\/robotics-automation\/product\/m1000-mercury-series-cabled-encoders\/","title":{"rendered":"M1000 Mercury\u2122 Series Cabled Encoders"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--medium has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"560\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/featured-banner.jpg?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/featured-banner.jpg?resize=320%2C107&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/featured-banner.jpg?resize=400%2C133&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/featured-banner.jpg?resize=840%2C280&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/featured-banner.jpg?resize=1200%2C400&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/featured-banner.jpg?resize=1680%2C560&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/featured-banner.jpg?resize=1920%2C640&amp;quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/featured-banner.jpg?resize=2560%2C853&amp;quality=85&amp;strip=all 2560w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-middle\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tOptical Encoders\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tM1000 Mercury\u2122 Series Cabled Encoders\t\t<\/h1>\n\n\t\t\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull large-text-block is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<p class=\"large-text-block__text has-heading-font-family has-xx-large-font-size wp-block-paragraph\" style=\"font-style:normal;font-weight:600\">Superior resolution, seamless integration.<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-right\" >\n\t\n<div class=\"featured-content__media\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"460\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Cabled-Encoders-1.png?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Cabled-Encoders-1.png?quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Cabled-Encoders-1.png?resize=320%2C175&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Cabled-Encoders-1.png?resize=400%2C219&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/><\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-seamless-all-in-one-connectivity\">Seamless All-in-One Connectivity<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">The&nbsp;Mercury&nbsp;series revolutionizes system design by embedding all interpolation and signal processing directly into the sensor head or a shielded D-sub connector. This configuration eliminates the need for bulky external electronics modules, significantly reducing the space required in tight control cabinets and complex mechanical assemblies. It is the premier choice for high-volume OEM applications where minimizing component count and simplifying the bill of materials are essential.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-5dff3d62 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"#all-features\">To Product Features<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-left\" >\n\t\n<div class=\"featured-content__media\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"460\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Cabled-Encoders-2.png?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Cabled-Encoders-2.png?quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Cabled-Encoders-2.png?resize=320%2C175&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Cabled-Encoders-2.png?resize=400%2C219&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/><\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-rapid-and-reliable-setup\">Rapid and Reliable Setup<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">Designed for speed, the Mercury IC features patented&nbsp;PurePrecision\u2122&nbsp;optics that provide the broadest alignment tolerances in the industry. Technicians can achieve precise sensor alignment in seconds without specialized tools, dramatically lowering manufacturing costs and assembly time. Despite its small size, it delivers high-performance digital output, ensuring stable and accurate motion across both linear and rotary glass scales.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-5dff3d62 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--1\"><a class=\"wp-block-button__link wp-element-button\" href=\"#all-features\">To Full Specifications<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"all-features\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<rt-tabs class=\"novanta-tabs-wrapper\" current-tab=\"tab-overview-features-1\" >\n\n\t<rt-tabs-nav class=\"novanta-tabs-nav\">\n\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\"  active=\"yes\">\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-overview-features-1\">Overview &amp; Features<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-specifications-2\">Specifications<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-documents-downloads-3\">Documents &amp; Downloads<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-3d-cad-models-4\">3D CAD Models<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t<\/rt-tabs-nav>\n\n\t\t\t\t\t<rt-tabs-tab id=\"tab-overview-features-1\"  open=\"yes\">\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"two-columns--media-align-left wp-block-one-novanta-fifty-fifty-wrapper two-columns two-columns--vertical-align-top\">\n\t\n<div class=\"two-columns__column\">\n\t<h2 class=\"one-novanta-50-50-wrapper__heading has-xx-large-font-size\">Overview<\/h2><\/div>\n\n<div class=\"two-columns__column\">\n\t\n<div class=\"wp-block-one-novanta-fifty-fifty-wrapper alignfull\">\n<ul class=\"wp-block-list\">\n<li>Miniature sensor fits into tight spaces<\/li>\n\n\n\n<li>Wide alignment tolerance make for easy installation and setup<\/li>\n\n\n\n<li>Analog outputs can be interpolated by the customer\u2019s electronics for resolution up to 78nm<\/li>\n\n\n\n<li>Low power consumption aids in thermal stability of the system<\/li>\n<\/ul>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-specifications-2\" >\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-specifications\">Specifications<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\"><\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Linear<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Rotary<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tDimensions\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t20.6 x 12.7 x 8.4 mm\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t20.6 x 12.7 x 8.4 mm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tInterface, Digital\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u2013\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u2013\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tInterface, Analog\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1 Vpp sin\/cos with index\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1 Vpp sin\/cos with index\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tInterpolation\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tup to \u00d7256 in customer electronics\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tup to \u00d7256 in customer electronics\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tResolutions\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t5 \u00b5m &#8211; 78 nm\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t6.6K to 4.2M CPR\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tAccuracy Class, Glass\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tup to +\/- 1 \u00b5m\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tup to +\/- 2 arc-seconds\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tGrating Pitch\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t20 \u00b5m\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t20 \u00b5m\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMax Speed\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t7.2 m\/s\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t13,000 rpm\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tOperating Environment\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tAtmospheric\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tAtmospheric\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-documents-downloads-3\" >\n\t\t\t\t\t\n<div class=\"align wp-block-one-novanta-documents wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\n<div class=\"wp-one-novanta-table__filter one-novanta-filter-dropdown\" data-filter-column=\"2\">\n\n\t\t<button class=\"one-novanta-filter-dropdown__button wp-one-novanta-button wp-one-novanta-button--secondary\" aria-expanded=\"false\" type=\"button\">\n\t\t<span class=\"text\"><span class=\"one-novanta-filter-dropdown__selected\"><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value-prefix\"><\/span><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value\">Filter by Type<\/span><\/span><\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"12\" height=\"8\" viewbox=\"0 0 12 8\" fill=\"none\"><path fill=\"currentColor\" d=\"M1.41.297 6 4.877l4.59-4.58L12 1.707l-6 6-6-6L1.41.297Z\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t\n\t<ul class=\"one-novanta-filter-dropdown__dropdown-list is-hidden one-novanta-filter-dropdown__dropdown-list--left\" role=\"listbox\">\n\t\t<!-- Default option -->\n\t\t<li id=\"filter-option-0\" role=\"option\" class=\"selected wp-one-novanta-table__filter__option--default\">Filter by Type<\/li>\n\n\t\t<!-- Options from column. -->\n\t\t\t\t\t<li id=\"filter-option-1\" role=\"option\">Datasheet<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-2\" role=\"option\">Product Manual<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-3\" role=\"option\">Drawing<\/li>\n\t\t\t\t<\/ul>\n<\/div>\n\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Download<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Download Type<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Language<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMercury Series M1000 \u2013 Datasheet\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tDatasheet\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Data_Sheet_Mercury_1000__1.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMercury Series M1000 \u2013 Installation Manual\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tProduct Manual\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/04\/Installation_Manual-Mercury_1000.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMercury Series M1000 \u2013 Interface Drawing\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tDrawing\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2019\/04\/Interface_Drawing-Mercury_1000.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-3d-cad-models-4\" >\n\t\t\t\t\t\n<div class=\"wp-block-one-novanta-cad-downloads cad-downloads has-medium-font-size has-heading-font-family\">\n\t\t\t<div class=\"cad-downloads__iframe-wrapper\">\n\t\t\t<iframe src=\"https:\/\/ws.3dexchange.net\/CELERA_MOTION_2\/catalog\/54221\/48259\" title=\"CAD Files\" loading=\"lazy\"><\/iframe>\n\t\t<\/div>\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\n<\/rt-tabs>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"mercury-i-series\">Mercury I Series<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\"><div class=\"components-placeholder is-large\"><div class=\"components-placeholder__label\"><span class=\"dashicon dashicons dashicons-layout\"><\/span>Product Configurator<\/div><div class=\"components-placeholder__fieldset\">Product Configurator will render on front-end.<\/div><\/div><\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>Novanta Mercury 1000 kit encoders are smaller, higher performance, faster to install, and easier to use than any other encoder. The tiny sensor fits into very tight spaces, and has broad alignment tolerances for fast and easy setup.<\/p>\n","protected":false},"featured_media":8576,"template":"","meta":{"_acf_changed":false,"is_product_deprecated":false,"new_product_name":"","new_product_url":"","override_cta_button":false,"cta_button_text":"","cta_target":"","cta_button_link_type":"anchor","cta_button_url":"","footnotes":""},"product_type":[2],"product_cat":[749,748],"product_tag":[],"class_list":["post-8558","product","type-product","status-publish","has-post-thumbnail","product_cat-cabled-encoders","product_cat-optical-encoders","first","instock","shipping-taxable","purchasable","product-type-simple"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>M1000 Mercury\u2122 Series Cabled Encoders - Robotics &amp; Automation<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/robotics-automation\/product\/m1000-mercury-series-cabled-encoders\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"M1000 Mercury\u2122 Series Cabled Encoders\" \/>\n<meta property=\"og:description\" content=\"Novanta Mercury 1000 kit encoders are smaller, higher performance, faster to install, and easier to use than any other encoder. The tiny sensor fits into very tight spaces, and has broad alignment tolerances for fast and easy setup.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/robotics-automation\/product\/m1000-mercury-series-cabled-encoders\/\" \/>\n<meta property=\"og:site_name\" content=\"Robotics &amp; Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-04-17T05:47:05+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/featured-banner.jpg?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"2 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/m1000-mercury-series-cabled-encoders\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/m1000-mercury-series-cabled-encoders\\\/\",\"name\":\"M1000 Mercury\u2122 Series Cabled Encoders - Robotics &amp; Automation\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/m1000-mercury-series-cabled-encoders\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/m1000-mercury-series-cabled-encoders\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/featured-banner.jpg\",\"datePublished\":\"2026-03-20T07:52:04+00:00\",\"dateModified\":\"2026-04-17T05:47:05+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/m1000-mercury-series-cabled-encoders\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/m1000-mercury-series-cabled-encoders\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/m1000-mercury-series-cabled-encoders\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/featured-banner.jpg\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/featured-banner.jpg\",\"width\":3840,\"height\":1280},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/m1000-mercury-series-cabled-encoders\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Products\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/products\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"M1000 Mercury\u2122 Series Cabled Encoders\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\",\"name\":\"Robotics & Automation\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"M1000 Mercury\u2122 Series Cabled Encoders - Robotics &amp; Automation","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/robotics-automation\/product\/m1000-mercury-series-cabled-encoders\/","og_locale":"en_US","og_type":"article","og_title":"M1000 Mercury\u2122 Series Cabled Encoders","og_description":"Novanta Mercury 1000 kit encoders are smaller, higher performance, faster to install, and easier to use than any other encoder. The tiny sensor fits into very tight spaces, and has broad alignment tolerances for fast and easy setup.","og_url":"https:\/\/novanta.com\/robotics-automation\/product\/m1000-mercury-series-cabled-encoders\/","og_site_name":"Robotics &amp; Automation","article_modified_time":"2026-04-17T05:47:05+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/featured-banner.jpg?resize=1200,675","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"2 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/robotics-automation\/product\/m1000-mercury-series-cabled-encoders\/","url":"https:\/\/novanta.com\/robotics-automation\/product\/m1000-mercury-series-cabled-encoders\/","name":"M1000 Mercury\u2122 Series Cabled Encoders - Robotics &amp; Automation","isPartOf":{"@id":"https:\/\/novanta.com\/robotics-automation\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/robotics-automation\/product\/m1000-mercury-series-cabled-encoders\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/robotics-automation\/product\/m1000-mercury-series-cabled-encoders\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/featured-banner.jpg","datePublished":"2026-03-20T07:52:04+00:00","dateModified":"2026-04-17T05:47:05+00:00","breadcrumb":{"@id":"https:\/\/novanta.com\/robotics-automation\/product\/m1000-mercury-series-cabled-encoders\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/robotics-automation\/product\/m1000-mercury-series-cabled-encoders\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/robotics-automation\/product\/m1000-mercury-series-cabled-encoders\/#primaryimage","url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/featured-banner.jpg","contentUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/featured-banner.jpg","width":3840,"height":1280},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/robotics-automation\/product\/m1000-mercury-series-cabled-encoders\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/robotics-automation\/"},{"@type":"ListItem","position":2,"name":"Products","item":"https:\/\/novanta.com\/robotics-automation\/products\/"},{"@type":"ListItem","position":3,"name":"M1000 Mercury\u2122 Series Cabled Encoders"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/robotics-automation\/#website","url":"https:\/\/novanta.com\/robotics-automation\/","name":"Robotics & Automation","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/robotics-automation\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product\/8558","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product"}],"about":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/types\/product"}],"version-history":[{"count":6,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product\/8558\/revisions"}],"predecessor-version":[{"id":12020,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product\/8558\/revisions\/12020"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media\/8576"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media?parent=8558"}],"wp:term":[{"taxonomy":"product_type","embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product_type?post=8558"},{"taxonomy":"product_cat","embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product_cat?post=8558"},{"taxonomy":"product_tag","embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product_tag?post=8558"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}