{"id":8569,"date":"2026-03-20T07:54:13","date_gmt":"2026-03-20T07:54:13","guid":{"rendered":"https:\/\/novanta.com\/robotics-automation\/product\/aura-p-pcba-encoders\/"},"modified":"2026-04-17T04:10:19","modified_gmt":"2026-04-17T04:10:19","slug":"aura-p-pcba-encoders","status":"publish","type":"product","link":"https:\/\/novanta.com\/robotics-automation\/product\/aura-p-pcba-encoders\/","title":{"rendered":"Aura\u00ae P PCBA Encoders"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--large has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1920\" height=\"920\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/PCBA-Encoders-Featured-Banner-Block.png?quality=85&amp;strip=all&amp;w=1920\" class=\"attachment-design-max size-design-max\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/PCBA-Encoders-Featured-Banner-Block.png?quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/PCBA-Encoders-Featured-Banner-Block.png?resize=320%2C153&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/PCBA-Encoders-Featured-Banner-Block.png?resize=400%2C192&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/PCBA-Encoders-Featured-Banner-Block.png?resize=840%2C403&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/PCBA-Encoders-Featured-Banner-Block.png?resize=1200%2C575&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/PCBA-Encoders-Featured-Banner-Block.png?resize=1680%2C805&amp;quality=85&amp;strip=all 1680w\" sizes=\"(max-width: 1920px) 100vw, 1920px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-middle\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tPCBA optical encoders\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tAura P\t\t<\/h1>\n\n\t\t<p><\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link has-primary-green-background-color has-background wp-element-button\" href=\"#product-configurator\">Configure my Aura Series<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull large-text-block is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<p class=\"large-text-block__text has-heading-font-family has-xx-large-font-size\" style=\"font-style:normal;font-weight:600\">Superior resolution, seamless integration.<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-right\" >\n\t\n<div class=\"featured-content__media\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"460\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/PCBA-Encoders-1.png?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/PCBA-Encoders-1.png?quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/PCBA-Encoders-1.png?resize=320%2C175&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/PCBA-Encoders-1.png?resize=400%2C219&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/><\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-seamless-connectivity-amp-deployment\">Seamless Connectivity &amp; Deployment<\/h2>\n\n\n\n<p>Built on top of the successful Aura Optical Encoder Series, Aura P adds an interface layer for quick installation and deployment.&nbsp;This extension offers a connectivity-ready, high-resolution absolute encoder in a super-compact&nbsp;PCBA package. By integrating the sensor into a ready-to-use OEM PCB, it reduces cabling complexity and overall development time. Configured with a high-speed&nbsp;BiSS-C interface, it delivers the minimal latency required for the high-bandwidth control loops found in surgical robotics and high-volume OEM applications.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-da267d74 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"#one-novanta-single-product-all-features\">To Product Features<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-left\" >\n\t\n<div class=\"featured-content__media\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"460\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/PCBA-Encoders-2.png?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/PCBA-Encoders-2.png?quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/PCBA-Encoders-2.png?resize=320%2C175&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/PCBA-Encoders-2.png?resize=400%2C219&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/><\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-advanced-motion-precision\">Advanced Motion Precision<\/h2>\n\n\n\n<p>Maintaining its reputation for high accuracy and wide alignment tolerances, the&nbsp;Aura P&nbsp;series achieves 18-to 22-bit resolution with an accuracy of up to&nbsp;\u00b10.005\u00b0&nbsp;for rotary scales and&nbsp;\u00b12.0 \u03bcm&nbsp;for linear applications. It utilizes&nbsp;PurePrecision\u2122 optics&nbsp;and short-wavelength LEDs to ensure exceptional repeatability. To further enhance production efficiency, the series features a&nbsp;built-in eccentricity compensation algorithm&nbsp;that eliminates the need for a second averaging encoder, significantly reducing system cost and complexity.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-da267d74 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--1\"><a class=\"wp-block-button__link wp-element-button\" href=\"#one-novanta-single-product-all-features\">To Full Specifications<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<p><\/p>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"one-novanta-single-product-all-features\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<rt-tabs class=\"novanta-tabs-wrapper\" current-tab=\"tab-overview-features-1\" >\n\n\t<rt-tabs-nav class=\"novanta-tabs-nav\">\n\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\"  active=\"yes\">\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-overview-features-1\">Overview &amp; Features<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-specifications-2\">Specifications<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-documentation-manuals-3\">Documentation &amp; Manuals<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-related-articles-faqs-4\">Related Articles &amp; FAQs<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-downloads-5\">Downloads<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-3d-cad-models-6\">3D CAD Models<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t<\/rt-tabs-nav>\n\n\t\t\t\t\t<rt-tabs-tab id=\"tab-overview-features-1\"  open=\"yes\">\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"two-columns--media-align-left wp-block-one-novanta-fifty-fifty-wrapper two-columns two-columns--vertical-align-top\">\n\t\n<div class=\"two-columns__column\">\n\t<h2 class=\"one-novanta-50-50-wrapper__heading has-xx-large-font-size\">Overview<\/h2><\/div>\n\n<div class=\"two-columns__column\">\n\t\n<div class=\"wp-block-one-novanta-fifty-fifty-wrapper alignfull\">\n<ul class=\"wp-block-list\">\n<li>Aura on a super-compact PCBA<\/li>\n\n\n\n<li>Outputs true absolute position<\/li>\n\n\n\n<li>High resolution and accuracy<\/li>\n\n\n\n<li>Low power consumption<\/li>\n\n\n\n<li>Supply voltage as low as 2.97 V<\/li>\n\n\n\n<li>Zero hysteresis<\/li>\n\n\n\n<li>Capable of running at high mechanical speed<\/li>\n\n\n\n<li>Easy to Install<\/li>\n\n\n\n<li>BiSS-C communication<\/li>\n\n\n\n<li>Intuitive commissioning Software<\/li>\n<\/ul>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-specifications-2\" >\n\t\t\t\t\t\n<h2 class=\"wp-block-heading has-xxx-large-font-size\" id=\"h-specifications\">Specifications<\/h2>\n\n<figure class=\"wp-block-table is-style-wp-novanta-specifications-table has-medium-font-size\"><table class=\"has-fixed-layout\"><thead><tr><th><\/th><th>Linear<\/th><th>Rotary<br>AUR P-R-B<\/th><th>Rotary<br>AUR P-R-C<\/th><\/tr><\/thead><tbody><tr><td>Dimensions<\/td><td>12.0 x 14.0 x 7.4 mm<\/td><td>12.0 x 14.0 x 7.4 mm<\/td><td>12.0 x 14.0 x 7.4 mm<\/td><\/tr><tr><td>Scale Diameter<\/td><td>\u2013<\/td><td>18.0 mm | 26.0 mm | 33.0 mm<\/td><td>51.8 mm | 63.5 mm<\/td><\/tr><tr><td>Interfaces<\/td><td>BiSS-C<\/td><td>BiSS-C<\/td><td>BiSS-C<\/td><\/tr><tr><td>Resolution<\/td><td>\u00b1 12.5 nm to \u00b1 200 nm<\/td><td>18-22 bits<\/td><td>18-22 bits<\/td><\/tr><tr><td>Accuracy<\/td><td>\u00b1 2.0 \u00b5m (250 mm glass scale)<\/td><td>\u00b1 0.01\u00b0<\/td><td>\u00b1 0.005\u00b0<\/td><\/tr><tr><td>Repeatability<\/td><td>1 LSB<\/td><td>1 LSB<\/td><td>1 LSB<\/td><\/tr><tr><td>Max Speed<\/td><td>50 m\/s<\/td><td>83,721 RPM | 56,250 RPM | 41,983 RPM<\/td><td>18,922 RPM | 15,859 RPM<\/td><\/tr><tr><td>Input Voltage<\/td><td>2.97V to 5.5 V<\/td><td>\u2013<\/td><td>\u2013<\/td><\/tr><tr><td>Supply Current<\/td><td>90 mA (5V) | 180 mA (2.97V)<\/td><td>\u2013<\/td><td>\u2013<\/td><\/tr><tr><td>Operating Temperature<\/td><td>-40\u00b0C to 85\u00b0C<\/td><td>\u2013<\/td><td>\u2013<\/td><\/tr><tr><td>Weight<\/td><td>0.9 g<\/td><td>\u2013<\/td><td>\u2013<\/td><\/tr><\/tbody><\/table><figcaption class=\"wp-element-caption\">Accuracy values vary depending on the axis of measurement. For detailed specifications and axis-specific accuracy data, please contact our sales team.<\/figcaption><\/figure>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-documentation-manuals-3\" >\n\t\t\t\t\t\n<p><\/p>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-related-articles-faqs-4\" >\n\t\t\t\t\t\n<p><\/p>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-downloads-5\" >\n\t\t\t\t\t\n<p><\/p>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-3d-cad-models-6\" >\n\t\t\t\t\t\n<div class=\"wp-block-one-novanta-cad-downloads cad-downloads has-medium-font-size has-heading-font-family\">\n\t\t\t<div class=\"cad-downloads__iframe-wrapper\">\n\t\t\t<iframe src=\"https:\/\/ws.3dexchange.net\/CELERA_MOTION_2\/catalog\/159209\/177253\" title=\"CAD Files\" loading=\"lazy\"><\/iframe>\n\t\t<\/div>\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\n<\/rt-tabs>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"product-configurator\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"h-choose-your-version\">Choose your version.<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div style=\"margin:0 auto;width:fit-content;\" class=\"wp-block-one-novanta-single-product grid alignwide grid--cols-1\" >\n\t\n<div class=\"module-card image-zoom-in\">\n\t<div class=\"module-card__content-wrap\">\n\t\t<header class=\"module-card__header\">\n\t\t\t<h3 class=\"module-card__heading has-x-large-font-size\">\n\t\t\t\t\t\t\t\t\tAura\u00ae P PCBA Encoders\t\t\t\t\t\t\t<\/h3>\n\t\t<\/header>\n\n\t\t\n\t\t<figure class=\"module-card__image-wrap\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"400\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/AUR-P.jpg?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"A picture of Aura P PCBA Encoder on a white background\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/AUR-P.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/AUR-P.jpg?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/AUR-P.jpg?resize=400%2C400&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/AUR-P.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t\t\t\t\t\t\t<div class=\"module-card__reflection\"><\/div>\n\t\t\t\t\t<\/figure>\n\n\t\t<div class=\"module-card__price-wrap\">\n\t\t\t\n\t\t\t\t\t\t\t<p class=\"module-card__note\">Sample Price (1-9 units)<\/p>\n\t\t\t\t\t<\/div>\n\n\t\t\n<div class=\"buttons buttons--horizontal-align-center\">\n\t\n<ati-add-to-cart-button data-product-id=\"8569\" data-variation-id=\"0\" data-text=\"Add to quote\" data-added-text=\"Added to quote\" data-failed-text=\"Failed\" class=\"\">\n\t\t<button class=\"one-novanta-add-to-cart-button wp-one-novanta-button wp-one-novanta-button--primary\" type=\"button\">\n\t\t<span class=\"text\">Add to quote<\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg width=\"8\" height=\"12\" viewBox=\"0 0 8 12\" fill=\"currentColor\" xmlns=\"http:\/\/www.w3.org\/2000\/svg\"><path d=\"M0 10.59 4.58 6 0 1.41 1.41 0l6 6-6 6L0 10.59z\" fill=\"currentColor\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t<\/ati-add-to-cart-button>\n<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>Aura P is an extension to the Aura Optical Encoder Series, offering a connectivity-ready high resolution absolute encoder in a super-compact form-factor . Maintaining its well-known high accuracy, run speed, and wide alignment tolerances, Aura P is now easier to install and integrate than ever, reducing overall time-to-market. Aura employs a short wavelength LED for precise absolute position decoding. An incremental scale track and advanced sensor produce pure sine wave signals, enabling high resolution interpolation with run-speeds up to 83,721 rpm (with 18 mm scale). High repeatability and accuracy satisfy the most demanding applications. The small, low power consumption SMT package now comes integrated into an OEM PCB, ready-to-use by default. Configured with high speed BiSS-C delivers the minimal latency required for high bandwidth control loops. Generous alignment tolerances facilitate installation. Built-in scale eccentricity compensation improves production efficiency and eliminates the cost of dual averaging encoders. SmartPrecision\u2122 III is intuitive software for calibration, alignment, and status monitoring. Encoder data can be sampled and recorded in a CSV file. To simplify installation, hubs with pre-mounted encoder scales are offered<\/p>\n","protected":false},"featured_media":8576,"template":"","meta":{"_acf_changed":false,"is_product_deprecated":false,"new_product_name":"","new_product_url":"","footnotes":""},"product_type":[2],"product_cat":[748,751],"product_tag":[],"class_list":{"0":"post-8569","1":"product","2":"type-product","3":"status-publish","4":"has-post-thumbnail","6":"product_cat-optical-encoders","7":"product_cat-pcba-encoders","9":"first","10":"instock","11":"shipping-taxable","12":"purchasable","13":"product-type-simple"},"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v27.0 (Yoast SEO v27.4) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Aura\u00ae P PCBA Encoders - Robotics &amp; Automation<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/robotics-automation\/product\/aura-p-pcba-encoders\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Aura\u00ae P PCBA Encoders\" \/>\n<meta property=\"og:description\" content=\"Aura P is an extension to the Aura Optical Encoder Series, offering a connectivity-ready high resolution absolute encoder in a super-compact form-factor . Maintaining its well-known high accuracy, run speed, and wide alignment tolerances, Aura P is now easier to install and integrate than ever, reducing overall time-to-market. Aura employs a short wavelength LED for precise absolute position decoding. An incremental scale track and advanced sensor produce pure sine wave signals, enabling high resolution interpolation with run-speeds up to 83,721 rpm (with 18 mm scale). High repeatability and accuracy satisfy the most demanding applications. The small, low power consumption SMT package now comes integrated into an OEM PCB, ready-to-use by default. Configured with high speed BiSS-C delivers the minimal latency required for high bandwidth control loops. Generous alignment tolerances facilitate installation. Built-in scale eccentricity compensation improves production efficiency and eliminates the cost of dual averaging encoders. SmartPrecision\u2122 III is intuitive software for calibration, alignment, and status monitoring. Encoder data can be sampled and recorded in a CSV file. To simplify installation, hubs with pre-mounted encoder scales are offered\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/robotics-automation\/product\/aura-p-pcba-encoders\/\" \/>\n<meta property=\"og:site_name\" content=\"Robotics &amp; Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-04-17T04:10:19+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/featured-banner.jpg?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"2 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/aura-p-pcba-encoders\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/aura-p-pcba-encoders\\\/\",\"name\":\"Aura\u00ae P PCBA Encoders - Robotics &amp; Automation\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/aura-p-pcba-encoders\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/aura-p-pcba-encoders\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/featured-banner.jpg?quality=85&strip=all\",\"datePublished\":\"2026-03-20T07:54:13+00:00\",\"dateModified\":\"2026-04-17T04:10:19+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/aura-p-pcba-encoders\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/aura-p-pcba-encoders\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/aura-p-pcba-encoders\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/featured-banner.jpg?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/featured-banner.jpg?quality=85&strip=all\",\"width\":3840,\"height\":1280},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/aura-p-pcba-encoders\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Products\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/products\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"Aura\u00ae P PCBA Encoders\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\",\"name\":\"Robotics & Automation\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Aura\u00ae P PCBA Encoders - Robotics &amp; Automation","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/robotics-automation\/product\/aura-p-pcba-encoders\/","og_locale":"en_US","og_type":"article","og_title":"Aura\u00ae P PCBA Encoders","og_description":"Aura P is an extension to the Aura Optical Encoder Series, offering a connectivity-ready high resolution absolute encoder in a super-compact form-factor . Maintaining its well-known high accuracy, run speed, and wide alignment tolerances, Aura P is now easier to install and integrate than ever, reducing overall time-to-market. Aura employs a short wavelength LED for precise absolute position decoding. An incremental scale track and advanced sensor produce pure sine wave signals, enabling high resolution interpolation with run-speeds up to 83,721 rpm (with 18 mm scale). High repeatability and accuracy satisfy the most demanding applications. The small, low power consumption SMT package now comes integrated into an OEM PCB, ready-to-use by default. Configured with high speed BiSS-C delivers the minimal latency required for high bandwidth control loops. Generous alignment tolerances facilitate installation. Built-in scale eccentricity compensation improves production efficiency and eliminates the cost of dual averaging encoders. SmartPrecision\u2122 III is intuitive software for calibration, alignment, and status monitoring. Encoder data can be sampled and recorded in a CSV file. To simplify installation, hubs with pre-mounted encoder scales are offered","og_url":"https:\/\/novanta.com\/robotics-automation\/product\/aura-p-pcba-encoders\/","og_site_name":"Robotics &amp; Automation","article_modified_time":"2026-04-17T04:10:19+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/featured-banner.jpg?resize=1200,675","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"2 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/robotics-automation\/product\/aura-p-pcba-encoders\/","url":"https:\/\/novanta.com\/robotics-automation\/product\/aura-p-pcba-encoders\/","name":"Aura\u00ae P PCBA Encoders - Robotics &amp; Automation","isPartOf":{"@id":"https:\/\/novanta.com\/robotics-automation\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/robotics-automation\/product\/aura-p-pcba-encoders\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/robotics-automation\/product\/aura-p-pcba-encoders\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/featured-banner.jpg?quality=85&strip=all","datePublished":"2026-03-20T07:54:13+00:00","dateModified":"2026-04-17T04:10:19+00:00","breadcrumb":{"@id":"https:\/\/novanta.com\/robotics-automation\/product\/aura-p-pcba-encoders\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/robotics-automation\/product\/aura-p-pcba-encoders\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/robotics-automation\/product\/aura-p-pcba-encoders\/#primaryimage","url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/featured-banner.jpg?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/featured-banner.jpg?quality=85&strip=all","width":3840,"height":1280},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/robotics-automation\/product\/aura-p-pcba-encoders\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/robotics-automation\/"},{"@type":"ListItem","position":2,"name":"Products","item":"https:\/\/novanta.com\/robotics-automation\/products\/"},{"@type":"ListItem","position":3,"name":"Aura\u00ae P PCBA Encoders"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/robotics-automation\/#website","url":"https:\/\/novanta.com\/robotics-automation\/","name":"Robotics & Automation","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/robotics-automation\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product\/8569","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product"}],"about":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/types\/product"}],"version-history":[{"count":8,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product\/8569\/revisions"}],"predecessor-version":[{"id":11946,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product\/8569\/revisions\/11946"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media\/8576"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media?parent=8569"}],"wp:term":[{"taxonomy":"product_type","embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product_type?post=8569"},{"taxonomy":"product_cat","embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product_cat?post=8569"},{"taxonomy":"product_tag","embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product_tag?post=8569"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}