{"id":8575,"date":"2026-03-20T07:56:13","date_gmt":"2026-03-20T07:56:13","guid":{"rendered":"https:\/\/novanta.com\/robotics-automation\/product\/optira-series-scales\/"},"modified":"2026-05-13T11:10:18","modified_gmt":"2026-05-13T11:10:18","slug":"optira-series-scales","status":"publish","type":"product","link":"https:\/\/novanta.com\/robotics-automation\/product\/optira-series-scales\/","title":{"rendered":"Optira\u2122 Series Scales"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--medium has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1920\" height=\"920\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Metal-Glass-Scales-Featured-Banner-Block.png?quality=85&amp;strip=all&amp;w=1920\" class=\"attachment-design-max size-design-max\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Metal-Glass-Scales-Featured-Banner-Block.png?quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Metal-Glass-Scales-Featured-Banner-Block.png?resize=320%2C153&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Metal-Glass-Scales-Featured-Banner-Block.png?resize=400%2C192&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Metal-Glass-Scales-Featured-Banner-Block.png?resize=840%2C403&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Metal-Glass-Scales-Featured-Banner-Block.png?resize=1200%2C575&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Metal-Glass-Scales-Featured-Banner-Block.png?resize=1680%2C805&amp;quality=85&amp;strip=all 1680w\" sizes=\"(max-width: 1920px) 100vw, 1920px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-middle\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\toptical encoders\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tOptira Series Scales\t\t<\/h1>\n\n\t\t<p><\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link has-primary-green-background-color has-background wp-element-button\" href=\"#product-configurator\">Configure Metal Tape Scales<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull large-text-block is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<p class=\"large-text-block__text has-heading-font-family has-xx-large-font-size\" style=\"font-style:normal;font-weight:600\">Superior resolution, seamless integration.<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-right\" >\n\t\n<div class=\"featured-content__media\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"460\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Metal-Glass-Scales-1.png?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Metal-Glass-Scales-1.png?quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Metal-Glass-Scales-1.png?resize=320%2C175&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Metal-Glass-Scales-1.png?resize=400%2C219&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/><\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-the-foundation-of-accuracy\">The Foundation of Accuracy<\/h2>\n\n\n\n<p>Designed as the ideal complement to our Optical Encoders, our linear metal scales form a robust foundation for high-performance feedback in demanding environments. Manufactured from precision-engineered metal substrates with controlled thermal expansion, these scales deliver stable, repeatable measurements even under temperature variation. Using high-contrast etched or laser-marked graduations, we ensure reliable signal integrity and long-term durability, providing the dependable reference required for precision motion control in industrial applications.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-da267d74 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"#one-novanta-single-product-all-features\">To Product Features<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-left\" >\n\t\n<div class=\"featured-content__media\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"460\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Metal-Glass-Scales-2.png?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Metal-Glass-Scales-2.png?quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Metal-Glass-Scales-2.png?resize=320%2C175&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Metal-Glass-Scales-2.png?resize=400%2C219&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/><\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-scalable-high-fidelity-feedback\">Scalable High-Fidelity Feedback<\/h2>\n\n\n\n<p>Our metal scale architecture is built for seamless integration into rugged automation and metrology systems. Available in a broad range of lengths and accuracy classes, each scale is optimized to unlock the full potential of PurePrecision\u2122 optics. The durable, high-contrast scale pattern enables excellent resolution while maintaining forgiving alignment tolerances, helping reduce installation time and complexity without sacrificing the linear accuracy required for critical motion performance.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-da267d74 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--1\"><a class=\"wp-block-button__link wp-element-button\" href=\"#one-novanta-single-product-all-features\">To Full Specifications<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"one-novanta-single-product-all-features\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<rt-tabs class=\"novanta-tabs-wrapper\" current-tab=\"tab-overview-features-1\" >\n\n\t<rt-tabs-nav class=\"novanta-tabs-nav\">\n\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\"  active=\"yes\">\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-overview-features-1\">Overview &amp; Features<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-specifications-2\">Specifications<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-documentation-manuals-3\">Documentation &amp; Manuals<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-related-articles-faqs-4\">Related Articles &amp; FAQs<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-downloads-5\">Downloads<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t<\/rt-tabs-nav>\n\n\t\t\t\t\t<rt-tabs-tab id=\"tab-overview-features-1\"  open=\"yes\">\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"two-columns--media-align-left wp-block-one-novanta-fifty-fifty-wrapper two-columns two-columns--vertical-align-top\">\n\t\n<div class=\"two-columns__column\">\n\t<h2 class=\"one-novanta-50-50-wrapper__heading has-xx-large-font-size\">Overview<\/h2><\/div>\n\n<div class=\"two-columns__column\">\n\t\n<div class=\"wp-block-one-novanta-fifty-fifty-wrapper alignfull\">\n<p class=\"has-medium-font-size\"><strong>Features &amp; Benefits<\/strong><\/p>\n\n\n\n<ul class=\"wp-block-list has-medium-font-size\">\n<li><strong>Superior Thermal Robustness:<\/strong> Manufactured from precision-engineered metal substrates with controlled thermal expansion, ensuring stable performance and reliable positioning even in demanding or variable temperature environments.<\/li>\n\n\n\n<li><strong>Durable Etched Scale Pattern:<\/strong> High-contrast, chemically etched or laser-marked graduations provide excellent signal consistency and long-term durability, even under harsh industrial conditions.<\/li>\n\n\n\n<li><strong>High Mechanical Resilience:<\/strong> Designed to withstand shock, vibration, and contamination, making metal scales ideal for rugged applications where glass may not be suitable.<\/li>\n\n\n\n<li><strong>Flexible Mounting Options:<\/strong> Supports a range of mounting configurations, including adhesive backing and mechanical fastening, enabling secure and adaptable integration across machine designs.<\/li>\n\n\n\n<li><strong>Wide Range of Accuracy Classes:<\/strong> Available in multiple accuracy grades and lengths, allowing engineers to tailor performance to meet the needs of precision automation or heavy-duty motion systems.<\/li>\n\n\n\n<li><strong>Optimized for PurePrecision\u2122:<\/strong> Engineered for seamless integration with Novanta encoders, maximizing alignment tolerance and ensuring fast, reliable signal acquisition from startup.<\/li>\n<\/ul>\n\n\n\n<p class=\"has-medium-font-size\"><strong>Product Includes<\/strong><\/p>\n\n\n\n<ul class=\"wp-block-list has-medium-font-size\">\n<li>High-precision linear metal scale (specified length and accuracy grade)<\/li>\n\n\n\n<li>Selected mounting hardware (adhesive backing or mechanical fixtures)<\/li>\n\n\n\n<li>Protective coating or transport protection<\/li>\n\n\n\n<li>Factory calibration certificate and accuracy documentation<\/li>\n\n\n\n<li>Installation guidelines and cleaning recommendations<\/li>\n<\/ul>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\">Read more specifications<\/a><\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-specifications-2\" >\n\t\t\t\t\t\n<p><\/p>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-documentation-manuals-3\" >\n\t\t\t\t\t\n<p><\/p>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-related-articles-faqs-4\" >\n\t\t\t\t\t\n<p><\/p>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-downloads-5\" >\n\t\t\t\t\t\n<p><\/p>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\n<\/rt-tabs>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--40);padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"optira-scale\">Optira Scale<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\"><div class=\"components-placeholder is-large\"><div class=\"components-placeholder__label\"><span class=\"dashicon dashicons dashicons-layout\"><\/span>Product Configurator<\/div><div class=\"components-placeholder__fieldset\">Product Configurator will render on front-end.<\/div><\/div><\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>Optira Linear Tape Scales are adhesive backed metal tape scales, which are only 6 mm wide and easily installed on virtually any surface using standard adhesive backing while achieving industry-leading price and performance. Optira tape scales provide linearity of &lt;\u00b15 \u00b5m (max\/meter) and are easily cut to length in the field and can be ordered in customer-specified lengths up to 20m.<\/p>\n","protected":false},"featured_media":8576,"template":"","meta":{"_acf_changed":false,"is_product_deprecated":false,"new_product_name":"","new_product_url":"","footnotes":""},"product_type":[2],"product_cat":[748,752],"product_tag":[],"class_list":{"0":"post-8575","1":"product","2":"type-product","3":"status-publish","4":"has-post-thumbnail","6":"product_cat-optical-encoders","7":"product_cat-scales","9":"first","10":"instock","11":"shipping-taxable","12":"purchasable","13":"product-type-simple"},"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v27.0 (Yoast SEO v27.4) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Optira\u2122 Series Scales - Robotics &amp; Automation<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/robotics-automation\/product\/optira-series-scales\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Optira\u2122 Series Scales\" \/>\n<meta property=\"og:description\" content=\"Optira Linear Tape Scales are adhesive backed metal tape scales, which are only 6 mm wide and easily installed on virtually any surface using standard adhesive backing while achieving industry-leading price and performance. Optira tape scales provide linearity of &lt;\u00b15 \u00b5m (max\/meter) and are easily cut to length in the field and can be ordered in customer-specified lengths up to 20m.\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/robotics-automation\/product\/optira-series-scales\/\" \/>\n<meta property=\"og:site_name\" content=\"Robotics &amp; Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-05-13T11:10:18+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/featured-banner.jpg?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"2 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/optira-series-scales\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/optira-series-scales\\\/\",\"name\":\"Optira\u2122 Series Scales - Robotics &amp; Automation\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/optira-series-scales\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/optira-series-scales\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/featured-banner.jpg?quality=85&strip=all\",\"datePublished\":\"2026-03-20T07:56:13+00:00\",\"dateModified\":\"2026-05-13T11:10:18+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/optira-series-scales\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/optira-series-scales\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/optira-series-scales\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/featured-banner.jpg?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/featured-banner.jpg?quality=85&strip=all\",\"width\":3840,\"height\":1280},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/optira-series-scales\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Products\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/products\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"Optira\u2122 Series Scales\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\",\"name\":\"Robotics & Automation\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Optira\u2122 Series Scales - Robotics &amp; Automation","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/robotics-automation\/product\/optira-series-scales\/","og_locale":"en_US","og_type":"article","og_title":"Optira\u2122 Series Scales","og_description":"Optira Linear Tape Scales are adhesive backed metal tape scales, which are only 6 mm wide and easily installed on virtually any surface using standard adhesive backing while achieving industry-leading price and performance. Optira tape scales provide linearity of &lt;\u00b15 \u00b5m (max\/meter) and are easily cut to length in the field and can be ordered in customer-specified lengths up to 20m.","og_url":"https:\/\/novanta.com\/robotics-automation\/product\/optira-series-scales\/","og_site_name":"Robotics &amp; Automation","article_modified_time":"2026-05-13T11:10:18+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/featured-banner.jpg?resize=1200,675","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"2 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/robotics-automation\/product\/optira-series-scales\/","url":"https:\/\/novanta.com\/robotics-automation\/product\/optira-series-scales\/","name":"Optira\u2122 Series Scales - Robotics &amp; Automation","isPartOf":{"@id":"https:\/\/novanta.com\/robotics-automation\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/robotics-automation\/product\/optira-series-scales\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/robotics-automation\/product\/optira-series-scales\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/featured-banner.jpg?quality=85&strip=all","datePublished":"2026-03-20T07:56:13+00:00","dateModified":"2026-05-13T11:10:18+00:00","breadcrumb":{"@id":"https:\/\/novanta.com\/robotics-automation\/product\/optira-series-scales\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/robotics-automation\/product\/optira-series-scales\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/robotics-automation\/product\/optira-series-scales\/#primaryimage","url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/featured-banner.jpg?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/featured-banner.jpg?quality=85&strip=all","width":3840,"height":1280},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/robotics-automation\/product\/optira-series-scales\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/robotics-automation\/"},{"@type":"ListItem","position":2,"name":"Products","item":"https:\/\/novanta.com\/robotics-automation\/products\/"},{"@type":"ListItem","position":3,"name":"Optira\u2122 Series Scales"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/robotics-automation\/#website","url":"https:\/\/novanta.com\/robotics-automation\/","name":"Robotics & Automation","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/robotics-automation\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product\/8575","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product"}],"about":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/types\/product"}],"version-history":[{"count":5,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product\/8575\/revisions"}],"predecessor-version":[{"id":13278,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product\/8575\/revisions\/13278"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media\/8576"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media?parent=8575"}],"wp:term":[{"taxonomy":"product_type","embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product_type?post=8575"},{"taxonomy":"product_cat","embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product_cat?post=8575"},{"taxonomy":"product_tag","embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product_tag?post=8575"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}