{"id":8590,"date":"2026-03-20T08:29:59","date_gmt":"2026-03-20T08:29:59","guid":{"rendered":""},"modified":"2026-05-18T15:34:06","modified_gmt":"2026-05-18T15:34:06","slug":"capitan","status":"publish","type":"product","link":"https:\/\/novanta.com\/robotics-automation\/product\/capitan\/","title":{"rendered":"Capitan"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--large has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"1680\" height=\"805\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Everest-Featured-Banner-Block.png?quality=85&amp;strip=all&amp;w=1680\" class=\"attachment-design-xl size-design-xl\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Everest-Featured-Banner-Block.png?quality=85&amp;strip=all 1920w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Everest-Featured-Banner-Block.png?resize=320%2C153&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Everest-Featured-Banner-Block.png?resize=400%2C192&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Everest-Featured-Banner-Block.png?resize=840%2C403&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Everest-Featured-Banner-Block.png?resize=1200%2C575&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Everest-Featured-Banner-Block.png?resize=1680%2C805&amp;quality=85&amp;strip=all 1680w\" sizes=\"(max-width: 1680px) 100vw, 1680px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-middle\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tsERVO DRIVES\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tCapitan\t\t<\/h1>\n\n\t\t<p>Compact and power-dense.<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline has-arrow type-dark is-style-outline--1\"><a class=\"wp-block-button__link has-primary-green-background-color has-background wp-element-button\">Watch trailer<\/a><\/div>\n\n\n\n<div class=\"wp-block-button is-style-fill has-arrow type-dark\"><a class=\"wp-block-button__link has-primary-green-background-color has-background wp-element-button\" href=\"#choose-your-version-xavi\">Get a quote<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull large-text-block is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<p class=\"large-text-block__text has-heading-font-family has-xx-large-font-size wp-block-paragraph\" style=\"font-style:normal;font-weight:600\">Capitan delivers superior performance for scalable, multi-axis solutions.<\/p>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-right\" >\n\t\n<div class=\"featured-content__media\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"460\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Capitan-image-1.png?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Capitan-image-1.png?quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Capitan-image-1.png?resize=320%2C175&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Capitan-image-1.png?resize=400%2C219&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/><\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-maximize-responsiveness\">Maximize responsiveness<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">Capitan Series offers CANOpen and EtherCAT communications with a bus latency down to 1 cycles. A high speed SPI bus communication is also available for optimized EtherCAT\/CANopen multi-axis architectures.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-5dff3d62 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"#all-features\">To product features<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"featured-content featured-content--media-align-left\" >\n\t\n<div class=\"featured-content__media\">\n\t<img loading=\"lazy\" decoding=\"async\" width=\"840\" height=\"460\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Capitan-image-2.png?quality=85&amp;strip=all&amp;w=840\" class=\"attachment-design-md size-design-md\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Capitan-image-2.png?quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Capitan-image-2.png?resize=320%2C175&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Capitan-image-2.png?resize=400%2C219&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 840px) 100vw, 840px\" \/><\/div>\n\n<div class=\"featured-content__content\">\n\t\n\n<h2 class=\"wp-block-heading has-xx-large-font-size\" id=\"h-reach-new-heights\">Reach new heights<\/h2>\n\n\n\n<p class=\"wp-block-paragraph\">For applications where performance is critical, Capitan Series offers the best-in-class efficiency along with optimal performance and latency that maximizes system responsiveness.<\/p>\n\n\n\n<p class=\"wp-block-paragraph\">With just 8 mm height and 18 g weight, the Capitan Series offers integration capabilities that exceed expectations. It is the best option for scalable, multi-axis applications.<\/p>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-container-core-buttons-is-layout-5dff3d62 wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-dark\"><a class=\"wp-block-button__link has-primary-green-background-color has-background wp-element-button\" href=\"#all-features\">To Specifications<\/a><\/div>\n<\/div>\n\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"all-features\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<rt-tabs class=\"novanta-tabs-wrapper\" current-tab=\"tab-overview-features-1\" >\n\n\t<rt-tabs-nav class=\"novanta-tabs-nav\">\n\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\"  active=\"yes\">\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-overview-features-1\">Overview &amp; Features<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-specifications-2\">Specifications<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-documentation-manuals-3\">Documentation &amp; Manuals<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-related-articles-faqs-4\">Related Articles &amp; FAQs<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-downloads-5\">Downloads<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t<\/rt-tabs-nav>\n\n\t\t\t\t\t<rt-tabs-tab id=\"tab-overview-features-1\"  open=\"yes\">\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"two-columns--media-align-left wp-block-one-novanta-fifty-fifty-wrapper two-columns two-columns--vertical-align-top\">\n\t\n<div class=\"two-columns__column\">\n\t<h2 class=\"one-novanta-50-50-wrapper__heading has-xx-large-font-size\">Overview<\/h2><\/div>\n\n<div class=\"two-columns__column\">\n\t\n<div class=\"wp-block-one-novanta-fifty-fifty-wrapper alignfull\">\n<p class=\"has-medium-font-size wp-block-paragraph\" id=\"product-feature-heading\"><strong>Features &amp; Benefits<\/strong><\/p>\n\n\n\n<ul class=\"wp-block-list has-medium-font-size\">\n<li>Highest power density<\/li>\n\n\n\n<li>10 A continuous \/ 20 A peak<\/li>\n\n\n\n<li>Up to 200 kHZ PWM frequency<\/li>\n\n\n\n<li>Up to 99% efficiency<\/li>\n\n\n\n<li>Standby power consumption down to 1 W<\/li>\n\n\n\n<li>EtherCAT embedded communications + CANopen<\/li>\n\n\n\n<li>STO inputs are integrated, rated to SIL-3 PLe<\/li>\n<\/ul>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-fill has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/drives.novantamotion.com\/\">Read more specifications<\/a><\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-specifications-2\" >\n\t\t\t\t\t\n<h2 class=\"wp-block-heading\" id=\"h-specifications\">Specifications<\/h2>\n\n<figure class=\"wp-block-table is-style-wp-novanta-specifications-table\"><table class=\"has-fixed-layout\"><thead><tr><th>Specification<\/th><th>Capitan CORE<\/th><th>Capitan NET<\/th><th>Capitan XCR<\/th><\/tr><\/thead><tbody><tr><td>Part number<\/td><td>CAP-CORE<\/td><td>CAP-NET<\/td><td>CAP-XCR<\/td><\/tr><tr><td>Rated\/Peak current<\/td><td>10 A (20 A peak)<\/td><td>10 A (20 A peak)<\/td><td>10 A (20 A peak)<\/td><\/tr><tr><td>Voltage<\/td><td>60 V<sub>DC<\/sub><\/td><td>60 V<sub>DC<\/sub><\/td><td>60 V<sub>DC<\/sub><\/td><\/tr><tr><td>Size<\/td><td>34.5 x 26 x 10.3 mm<\/td><td>34.5 x 26 x 10.3 mm<\/td><td><\/td><\/tr><tr><td>Efficiency<\/td><td>Up to 99%<\/td><td>Up to 99%<\/td><td>Up to 99%<\/td><\/tr><tr><td>Minimum Standby Power Consumption<\/td><td>1 W<\/td><td>1.3 W<\/td><td>1.5 W ~ 2.1 W<\/td><\/tr><tr><td>Communications<\/td><td>SPI<\/td><td>EtherCAT \/ CANopen<\/td><td>EtherCAT \/ CANopen<\/td><\/tr><tr><td>Safety<\/td><td>STO (SIL3 Ple)<\/td><td>STO (SIL3 Ple)<\/td><td>STO (SIL3 Ple)<\/td><\/tr><\/tbody><\/table><figcaption class=\"wp-element-caption\">*Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod. Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod<\/figcaption><\/figure>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-documentation-manuals-3\" >\n\t\t\t\t\t\n<p class=\"wp-block-paragraph\"><\/p>\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-capitan-core\">Capitan CORE<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-cad-downloads cad-downloads has-medium-font-size has-heading-font-family\">\n\t\t\t<div class=\"cad-downloads__list\">\n\t\t\t\n\t\t\t<div class=\"cad-downloads__table-wrapper\">\n\t\t\t\t\n\n<div class=\"wp-block-one-novanta-cad-download-table cad-downloads__group\">\n\n\t<div class=\"cad-downloads__header-row\">\n\t\t\t\t\t<div class=\"cad-downloads__header-cell\">\n\t\t\t\tDocument\t\t\t<\/div>\n\t\t\n\t\t\t\t\t<div class=\"cad-downloads__header-cell\">\n\t\t\t\tType\t\t\t<\/div>\n\t\t\t<\/div>\n\n\t\n\n<div class=\"wp-block-one-novanta-cad-download-row cad-downloads__row\" data-filter-value=\"\">\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Document\">\n\t\tProduct Manual\t<\/div>\n\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Type\">\n\t\tOnline Documentation\t<\/div>\n\n\t<div class=\"cad-downloads__cell cad-downloads__cell--download\" data-col-title=\"\">\n\t\t\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light is-download-button\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/drives.novantamotion.com\/cap-core\/capitan-core-product-manual\">Visit Site<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-cad-download-row cad-downloads__row\" data-filter-value=\"\">\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Document\">\n\t\tReference Manual\t<\/div>\n\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Type\">\n\t\tOnline Documentation\t<\/div>\n\n\t<div class=\"cad-downloads__cell cad-downloads__cell--download\" data-col-title=\"\">\n\t\t\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light is-download-button\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/drives.novantamotion.com\/cap-core\/capitan-core-reference-manual\">Visit Site<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-cad-download-row cad-downloads__row\" data-filter-value=\"\">\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Document\">\n\t\tDeclaration &amp; Certification\t<\/div>\n\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Type\">\n\t\tOnline Documentation\t<\/div>\n\n\t<div class=\"cad-downloads__cell cad-downloads__cell--download\" data-col-title=\"\">\n\t\t\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light is-download-button\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/drives.novantamotion.com\/cap-core\/declarations-certifications\">Visit Site<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n\n\n<\/div>\n\n\t\t\t<\/div>\n\t\t<\/div>\n\n\t\t\t\n<\/div>\n<\/div>\n<\/div>\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-capitan-net\">Capitan NET<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-cad-downloads cad-downloads has-medium-font-size has-heading-font-family\">\n\t\t\t<div class=\"cad-downloads__list\">\n\t\t\t\n\t\t\t<div class=\"cad-downloads__table-wrapper\">\n\t\t\t\t\n\n<div class=\"wp-block-one-novanta-cad-download-table cad-downloads__group\">\n\n\t<div class=\"cad-downloads__header-row\">\n\t\t\t\t\t<div class=\"cad-downloads__header-cell\">\n\t\t\t\tDocument\t\t\t<\/div>\n\t\t\n\t\t\t\t\t<div class=\"cad-downloads__header-cell\">\n\t\t\t\tType\t\t\t<\/div>\n\t\t\t<\/div>\n\n\t\n\n<div class=\"wp-block-one-novanta-cad-download-row cad-downloads__row\" data-filter-value=\"\">\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Document\">\n\t\tProduct Manual\t<\/div>\n\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Type\">\n\t\tOnline Documentation\t<\/div>\n\n\t<div class=\"cad-downloads__cell cad-downloads__cell--download\" data-col-title=\"\">\n\t\t\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light is-download-button\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/drives.novantamotion.com\/cap-net\/capitan-net-product-manual\">Visit Site<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-cad-download-row cad-downloads__row\" data-filter-value=\"\">\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Document\">\n\t\tReference Manual\t<\/div>\n\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Type\">\n\t\tOnline Documentation\t<\/div>\n\n\t<div class=\"cad-downloads__cell cad-downloads__cell--download\" data-col-title=\"\">\n\t\t\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light is-download-button\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/drives.novantamotion.com\/cap-net\/capitan-net-reference-manual\">Visit Site<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-cad-download-row cad-downloads__row\" data-filter-value=\"\">\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Document\">\n\t\tDeclaration &amp; Certification\t<\/div>\n\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Type\">\n\t\tOnline Documentation\t<\/div>\n\n\t<div class=\"cad-downloads__cell cad-downloads__cell--download\" data-col-title=\"\">\n\t\t\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light is-download-button\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/drives.novantamotion.com\/cap-core\/declarations-certifications\">Visit Site<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n\n\n<\/div>\n\n\t\t\t<\/div>\n\t\t<\/div>\n\n\t\t\t\n<\/div>\n<\/div>\n<\/div>\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-capitan-xcr\">Capitan XCR<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-cad-downloads cad-downloads has-medium-font-size has-heading-font-family\">\n\t\t\t<div class=\"cad-downloads__list\">\n\t\t\t\n\t\t\t<div class=\"cad-downloads__table-wrapper\">\n\t\t\t\t\n\n<div class=\"wp-block-one-novanta-cad-download-table cad-downloads__group\">\n\n\t<div class=\"cad-downloads__header-row\">\n\t\t\t\t\t<div class=\"cad-downloads__header-cell\">\n\t\t\t\tDocument\t\t\t<\/div>\n\t\t\n\t\t\t\t\t<div class=\"cad-downloads__header-cell\">\n\t\t\t\tType\t\t\t<\/div>\n\t\t\t<\/div>\n\n\t\n\n<div class=\"wp-block-one-novanta-cad-download-row cad-downloads__row\" data-filter-value=\"\">\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Document\">\n\t\tProduct Manual\t<\/div>\n\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Type\">\n\t\tOnline Documentation\t<\/div>\n\n\t<div class=\"cad-downloads__cell cad-downloads__cell--download\" data-col-title=\"\">\n\t\t\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light is-download-button\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/drives.novantamotion.com\/cap-xcr\/capitan-xcr-product-manual\">Visit Site<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-cad-download-row cad-downloads__row\" data-filter-value=\"\">\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Document\">\n\t\tReference Manual\t<\/div>\n\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Type\">\n\t\tOnline Documentation\t<\/div>\n\n\t<div class=\"cad-downloads__cell cad-downloads__cell--download\" data-col-title=\"\">\n\t\t\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light is-download-button\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/drives.novantamotion.com\/cap-xcr\/capitan-xcr-reference-manual\">Visit Site<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-cad-download-row cad-downloads__row\" data-filter-value=\"\">\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Document\">\n\t\tDeclaration &amp; Certification\t<\/div>\n\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Type\">\n\t\tOnline Documentation\t<\/div>\n\n\t<div class=\"cad-downloads__cell cad-downloads__cell--download\" data-col-title=\"\">\n\t\t\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light is-download-button\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/drives.novantamotion.com\/cap-xcr\/declarations-certifications\">Visit Site<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n\n\n<\/div>\n\n\t\t\t<\/div>\n\t\t<\/div>\n\n\t\t\t\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-related-articles-faqs-4\" >\n\t\t\t\t\t\n<p class=\"wp-block-paragraph\"><\/p>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-downloads-5\" >\n\t\t\t\t\t\n<p class=\"wp-block-paragraph\"><\/p>\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-downloads\">Downloads<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-cad-downloads cad-downloads has-medium-font-size has-heading-font-family\">\n\t\t\t<div class=\"cad-downloads__list\">\n\t\t\t\n\t\t\t<div class=\"cad-downloads__table-wrapper\">\n\t\t\t\t\n\n<div class=\"wp-block-one-novanta-cad-download-table cad-downloads__group\">\n\n\t<div class=\"cad-downloads__header-row\">\n\t\t\t\t\t<div class=\"cad-downloads__header-cell\">\n\t\t\t\tDocument\t\t\t<\/div>\n\t\t\n\t\t\t\t\t<div class=\"cad-downloads__header-cell\">\n\t\t\t\tType\t\t\t<\/div>\n\t\t\t<\/div>\n\n\t\n\n<div class=\"wp-block-one-novanta-cad-download-row cad-downloads__row\" data-filter-value=\"\">\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Document\">\n\t\tMotion Lab 3\t<\/div>\n\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Type\">\n\t\tSoftware\t<\/div>\n\n\t<div class=\"cad-downloads__cell cad-downloads__cell--download\" data-col-title=\"\">\n\t\t\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light is-download-button\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/novanta.com\/robotics-automation\/summit-software\/\">Download<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-cad-download-row cad-downloads__row\" data-filter-value=\"\">\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Document\">\n\t\tDownloads Archive (CORE)\t<\/div>\n\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Type\">\n\t\tExternal Site\t<\/div>\n\n\t<div class=\"cad-downloads__cell cad-downloads__cell--download\" data-col-title=\"\">\n\t\t\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light is-download-button\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/drives.novantamotion.com\/cap-core\/downloads\">Visit Site<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-cad-download-row cad-downloads__row\" data-filter-value=\"\">\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Document\">\n\t\tDownloads Archive (NET)\t<\/div>\n\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Type\">\n\t\tExternal Site\t<\/div>\n\n\t<div class=\"cad-downloads__cell cad-downloads__cell--download\" data-col-title=\"\">\n\t\t\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light is-download-button\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/drives.novantamotion.com\/cap-net\/downloads\">Visit Site<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-cad-download-row cad-downloads__row\" data-filter-value=\"\">\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Document\">\n\t\tDownloads Archive (XCR)\t<\/div>\n\n\t<div class=\"cad-downloads__cell\" data-col-title=\"Type\">\n\t\tExternal Site\t<\/div>\n\n\t<div class=\"cad-downloads__cell cad-downloads__cell--download\" data-col-title=\"\">\n\t\t\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light is-download-button\"><a class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/drives.novantamotion.com\/cap-xcr\/downloads\">Visit Site<\/a><\/div>\n<\/div>\n\n\t<\/div>\n<\/div>\n\n\n<\/div>\n\n\t\t\t<\/div>\n\t\t<\/div>\n\n\t\t\t\n<\/div>\n<\/div>\n<\/div>\n\n<p class=\"wp-block-paragraph\"><\/p>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\n<\/rt-tabs>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"choose-your-version-xavi\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"choose-your-drive\">Choose your drive.<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<rt-tabs class=\"wp-block-one-novanta-single-product novanta-tabs-wrapper is-style-pills\" current-tab=\"spi\" >\n\n\t<rt-tabs-nav class=\"novanta-tabs-nav\">\n\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\"  active=\"yes\">\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#spi\">SPI<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#canopen\">CANopen<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#ethercat\">EtherCAT<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t<\/rt-tabs-nav>\n\n\t\t\t\t\t<rt-tabs-tab id=\"spi\"  open=\"yes\">\n\t\t\t\t\t\n<div style=\"margin:0 auto;width:fit-content\" class=\"grid alignwide grid--cols-4\">\n\t\n<div class=\"module-card image-zoom-in\">\n\t<div class=\"module-card__content-wrap\">\n\t\t<header class=\"module-card__header\">\n\t\t\t<h3 class=\"module-card__heading has-x-large-font-size\">\n\t\t\t\t\t\t\t\t\tCapitan CORE\t\t\t\t\t\t\t<\/h3>\n\t\t<\/header>\n\n\t\t\n\t\t<figure class=\"module-card__image-wrap\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"400\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/evs-cap-front-core.jpg?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/evs-cap-front-core.jpg?quality=85&amp;strip=all 750w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/evs-cap-front-core.jpg?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t\t\t\t\t\t\t<div class=\"module-card__reflection\"><\/div>\n\t\t\t\t\t<\/figure>\n\n\t\t<div class=\"module-card__price-wrap\">\n\t\t\t\t\t\t\t<p class=\"module-card__price has-large-font-size\">\n\t\t\t\t\t\n<one-novanta-price data-price=\"427.53\" data-regular-price=\"0\" data-prefix=\"\" class=\"one-novanta-price\">\n\t<span class=\"prefix\"><\/span>\n\t<span class=\"sale-price\">$427.53<\/span>\n\t<span class=\"regular-price\"><\/span>\n<\/one-novanta-price>\n\t\t\t\t<\/p>\n\t\t\t\n\t\t\t\t\t\t\t<p class=\"module-card__note\">Sample Price (1-9 units)<\/p>\n\t\t\t\t\t<\/div>\n\n\t\t\n<div class=\"buttons buttons--horizontal-align-center\">\n\t\n<ati-add-to-cart-button data-product-id=\"8590\" data-variation-id=\"8597\" data-text=\"Add to quote\" data-added-text=\"Added to quote\" data-failed-text=\"Failed\" class=\"\">\n\t\t<button class=\"one-novanta-add-to-cart-button wp-one-novanta-button wp-one-novanta-button--primary\" type=\"button\">\n\t\t<span class=\"text\">Add to quote<\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg width=\"8\" height=\"12\" viewbox=\"0 0 8 12\" fill=\"currentColor\" xmlns=\"http:\/\/www.w3.org\/2000\/svg\"><path d=\"M0 10.59 4.58 6 0 1.41 1.41 0l6 6-6 6L0 10.59z\" fill=\"currentColor\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t<\/ati-add-to-cart-button>\n<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"canopen\" >\n\t\t\t\t\t\n<div style=\"margin:0 auto;width:fit-content\" class=\"grid alignwide grid--cols-4\">\n\t\n<div class=\"module-card image-zoom-in\">\n\t<div class=\"module-card__content-wrap\">\n\t\t<header class=\"module-card__header\">\n\t\t\t<h3 class=\"module-card__heading has-x-large-font-size\">\n\t\t\t\t\t\t\t\t\tCapitan NET\t\t\t\t\t\t\t<\/h3>\n\t\t<\/header>\n\n\t\t\n\t\t<figure class=\"module-card__image-wrap\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"400\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/evs-cap-front-net.jpg?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/evs-cap-front-net.jpg?quality=85&amp;strip=all 750w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/evs-cap-front-net.jpg?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t\t\t\t\t\t\t<div class=\"module-card__reflection\"><\/div>\n\t\t\t\t\t<\/figure>\n\n\t\t<div class=\"module-card__price-wrap\">\n\t\t\t\t\t\t\t<p class=\"module-card__price has-large-font-size\">\n\t\t\t\t\t\n<one-novanta-price data-price=\"577.1\" data-regular-price=\"0\" data-prefix=\"\" class=\"one-novanta-price\">\n\t<span class=\"prefix\"><\/span>\n\t<span class=\"sale-price\">$577.10<\/span>\n\t<span class=\"regular-price\"><\/span>\n<\/one-novanta-price>\n\t\t\t\t<\/p>\n\t\t\t\n\t\t\t\t\t\t\t<p class=\"module-card__note\">Sample Price (1-9 units)<\/p>\n\t\t\t\t\t<\/div>\n\n\t\t\n<div class=\"buttons buttons--horizontal-align-center\">\n\t\n<ati-add-to-cart-button data-product-id=\"8590\" data-variation-id=\"13517\" data-text=\"Add to quote\" data-added-text=\"Added to quote\" data-failed-text=\"Failed\" class=\"\">\n\t\t<button class=\"one-novanta-add-to-cart-button wp-one-novanta-button wp-one-novanta-button--primary\" type=\"button\">\n\t\t<span class=\"text\">Add to quote<\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg width=\"8\" height=\"12\" viewbox=\"0 0 8 12\" fill=\"currentColor\" xmlns=\"http:\/\/www.w3.org\/2000\/svg\"><path d=\"M0 10.59 4.58 6 0 1.41 1.41 0l6 6-6 6L0 10.59z\" fill=\"currentColor\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t<\/ati-add-to-cart-button>\n<\/div>\n\t<\/div>\n<\/div>\n\n<div class=\"module-card image-zoom-in\">\n\t<div class=\"module-card__content-wrap\">\n\t\t<header class=\"module-card__header\">\n\t\t\t<h3 class=\"module-card__heading has-x-large-font-size\">\n\t\t\t\t\t\t\t\t\tCapitan XCR\t\t\t\t\t\t\t<\/h3>\n\t\t<\/header>\n\n\t\t\n\t\t<figure class=\"module-card__image-wrap\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"400\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/evs-cap-front-xcr.jpg?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/evs-cap-front-xcr.jpg?quality=85&amp;strip=all 750w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/evs-cap-front-xcr.jpg?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t\t\t\t\t\t\t<div class=\"module-card__reflection\"><\/div>\n\t\t\t\t\t<\/figure>\n\n\t\t<div class=\"module-card__price-wrap\">\n\t\t\t\t\t\t\t<p class=\"module-card__price has-large-font-size\">\n\t\t\t\t\t\n<one-novanta-price data-price=\"721.74\" data-regular-price=\"0\" data-prefix=\"\" class=\"one-novanta-price\">\n\t<span class=\"prefix\"><\/span>\n\t<span class=\"sale-price\">$721.74<\/span>\n\t<span class=\"regular-price\"><\/span>\n<\/one-novanta-price>\n\t\t\t\t<\/p>\n\t\t\t\n\t\t\t\t\t\t\t<p class=\"module-card__note\">Sample Price (1-9 units)<\/p>\n\t\t\t\t\t<\/div>\n\n\t\t\n<div class=\"buttons buttons--horizontal-align-center\">\n\t\n<ati-add-to-cart-button data-product-id=\"8590\" data-variation-id=\"13516\" data-text=\"Add to quote\" data-added-text=\"Added to quote\" data-failed-text=\"Failed\" class=\"\">\n\t\t<button class=\"one-novanta-add-to-cart-button wp-one-novanta-button wp-one-novanta-button--primary\" type=\"button\">\n\t\t<span class=\"text\">Add to quote<\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg width=\"8\" height=\"12\" viewbox=\"0 0 8 12\" fill=\"currentColor\" xmlns=\"http:\/\/www.w3.org\/2000\/svg\"><path d=\"M0 10.59 4.58 6 0 1.41 1.41 0l6 6-6 6L0 10.59z\" fill=\"currentColor\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t<\/ati-add-to-cart-button>\n<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"ethercat\" >\n\t\t\t\t\t\n<div style=\"margin:0 auto;width:fit-content\" class=\"grid alignwide grid--cols-4\">\n\t\n<div class=\"module-card image-zoom-in\">\n\t<div class=\"module-card__content-wrap\">\n\t\t<header class=\"module-card__header\">\n\t\t\t<h3 class=\"module-card__heading has-x-large-font-size\">\n\t\t\t\t\t\t\t\t\tCapitan NET\t\t\t\t\t\t\t<\/h3>\n\t\t<\/header>\n\n\t\t\n\t\t<figure class=\"module-card__image-wrap\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"400\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/evs-cap-front-net.jpg?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/evs-cap-front-net.jpg?quality=85&amp;strip=all 750w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/evs-cap-front-net.jpg?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t\t\t\t\t\t\t<div class=\"module-card__reflection\"><\/div>\n\t\t\t\t\t<\/figure>\n\n\t\t<div class=\"module-card__price-wrap\">\n\t\t\t\t\t\t\t<p class=\"module-card__price has-large-font-size\">\n\t\t\t\t\t\n<one-novanta-price data-price=\"577.1\" data-regular-price=\"0\" data-prefix=\"\" class=\"one-novanta-price\">\n\t<span class=\"prefix\"><\/span>\n\t<span class=\"sale-price\">$577.10<\/span>\n\t<span class=\"regular-price\"><\/span>\n<\/one-novanta-price>\n\t\t\t\t<\/p>\n\t\t\t\n\t\t\t\t\t\t\t<p class=\"module-card__note\">Sample Price (1-9 units)<\/p>\n\t\t\t\t\t<\/div>\n\n\t\t\n<div class=\"buttons buttons--horizontal-align-center\">\n\t\n<ati-add-to-cart-button data-product-id=\"8590\" data-variation-id=\"8598\" data-text=\"Add to quote\" data-added-text=\"Added to quote\" data-failed-text=\"Failed\" class=\"\">\n\t\t<button class=\"one-novanta-add-to-cart-button wp-one-novanta-button wp-one-novanta-button--primary\" type=\"button\">\n\t\t<span class=\"text\">Add to quote<\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg width=\"8\" height=\"12\" viewbox=\"0 0 8 12\" fill=\"currentColor\" xmlns=\"http:\/\/www.w3.org\/2000\/svg\"><path d=\"M0 10.59 4.58 6 0 1.41 1.41 0l6 6-6 6L0 10.59z\" fill=\"currentColor\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t<\/ati-add-to-cart-button>\n<\/div>\n\t<\/div>\n<\/div>\n\n<div class=\"module-card image-zoom-in\">\n\t<div class=\"module-card__content-wrap\">\n\t\t<header class=\"module-card__header\">\n\t\t\t<h3 class=\"module-card__heading has-x-large-font-size\">\n\t\t\t\t\t\t\t\t\tCapitan XCR\t\t\t\t\t\t\t<\/h3>\n\t\t<\/header>\n\n\t\t\n\t\t<figure class=\"module-card__image-wrap\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"400\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/evs-cap-front-xcr.jpg?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/evs-cap-front-xcr.jpg?quality=85&amp;strip=all 750w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/evs-cap-front-xcr.jpg?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t\t\t\t\t\t\t<div class=\"module-card__reflection\"><\/div>\n\t\t\t\t\t<\/figure>\n\n\t\t<div class=\"module-card__price-wrap\">\n\t\t\t\t\t\t\t<p class=\"module-card__price has-large-font-size\">\n\t\t\t\t\t\n<one-novanta-price data-price=\"721.74\" data-regular-price=\"0\" data-prefix=\"\" class=\"one-novanta-price\">\n\t<span class=\"prefix\"><\/span>\n\t<span class=\"sale-price\">$721.74<\/span>\n\t<span class=\"regular-price\"><\/span>\n<\/one-novanta-price>\n\t\t\t\t<\/p>\n\t\t\t\n\t\t\t\t\t\t\t<p class=\"module-card__note\">Sample Price (1-9 units)<\/p>\n\t\t\t\t\t<\/div>\n\n\t\t\n<div class=\"buttons buttons--horizontal-align-center\">\n\t\n<ati-add-to-cart-button data-product-id=\"8590\" data-variation-id=\"8599\" data-text=\"Add to quote\" data-added-text=\"Added to quote\" data-failed-text=\"Failed\" class=\"\">\n\t\t<button class=\"one-novanta-add-to-cart-button wp-one-novanta-button wp-one-novanta-button--primary\" type=\"button\">\n\t\t<span class=\"text\">Add to quote<\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg width=\"8\" height=\"12\" viewbox=\"0 0 8 12\" fill=\"currentColor\" xmlns=\"http:\/\/www.w3.org\/2000\/svg\"><path d=\"M0 10.59 4.58 6 0 1.41 1.41 0l6 6-6 6L0 10.59z\" fill=\"currentColor\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t<\/ati-add-to-cart-button>\n<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\n<\/rt-tabs>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading has-text-align-center one-novanta-section__title has-xx-large-font-size\" id=\"h-related-products\">Related Products<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\"><div class=\"latest-articles-2 latest-articles--card-type-product-v2 wp-block-one-novanta-latest-articles\" data-show-load-more-button=\"false\">\n\t\n<div class=\"grid alignwide grid--cols-4\" >\n\t\n<div class=\"product-card image-zoom-in\">\n\n\t<div class=\"product-card__content-wrap\">\n\t\t\t\t\t<div class=\"product-card__meta\">\n\t\t\t\t\t\t\t\t\t<span class=\"product-card__category has-small-font-size\">\n\t\t\t\t\t\tOptical Encoders\t\t\t\t\t<\/span>\n\t\t\t\t\n\t\t\t\t\t\t\t<\/div>\n\t\t\n\t\t<figure class=\"product-card__image-wrap\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"400\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/AUR.jpg?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"A picture of Aura Series IC Encoder on a white background\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/AUR.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/AUR.jpg?resize=400%2C400&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/AUR.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t\t<\/figure>\n\n\t\t<h3 class=\"product-card__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/product\/aura-series-ic-encoders\/\" class=\"stretched-link product-card__link\">\n\t\t\t\n\t\t\t\tAura\u00ae Series IC Encoders\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\n\t<\/div>\n\n\t\t\t<div class=\"product-card__content\">\n\t\t\t<div class=\"product-card__content-inner-wrap\">\n\t\t\t\t\t\t\t<\/div>\n\n\t\t\t\t\t<\/div>\n\t<\/div>\n\n<div class=\"product-card image-zoom-in\">\n\n\t<div class=\"product-card__content-wrap\">\n\t\t\t\t\t<div class=\"product-card__meta\">\n\t\t\t\t\t\t\t\t\t<span class=\"product-card__category has-small-font-size\">\n\t\t\t\t\t\tInductive Encoders\t\t\t\t\t<\/span>\n\t\t\t\t\n\t\t\t\t\t\t\t<\/div>\n\t\t\n\t\t<figure class=\"product-card__image-wrap\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"400\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/incoder-core.jpg?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"An image of incoder core\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/incoder-core.jpg?quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/incoder-core.jpg?resize=400%2C400&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/incoder-core.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t\t<\/figure>\n\n\t\t<h3 class=\"product-card__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/product\/incoder-core-inductive-angle-encoder\/\" class=\"stretched-link product-card__link\">\n\t\t\t\n\t\t\t\tIncOder\u2122 CORE Inductive Angle Encoder\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\n\t<\/div>\n\n\t\t\t<div class=\"product-card__content\">\n\t\t\t<div class=\"product-card__content-inner-wrap\">\n\t\t\t\t\t\t\t<\/div>\n\n\t\t\t\t\t<\/div>\n\t<\/div>\n\n<div class=\"product-card image-zoom-in\">\n\n\t<div class=\"product-card__content-wrap\">\n\t\t\t\t\t<div class=\"product-card__meta\">\n\t\t\t\t\t\t\t\t\t<span class=\"product-card__category has-small-font-size\">\n\t\t\t\t\t\tServo Drives\t\t\t\t\t<\/span>\n\t\t\t\t\n\t\t\t\t\t\t\t\t\t<span class=\"product-card__product-tag has-tiny-font-size\">\n\t\t\t\t\t\tNew\t\t\t\t\t<\/span>\n\t\t\t\t\t\t\t<\/div>\n\t\t\n\t\t<figure class=\"product-card__image-wrap\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"400\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/EVEREST-S-NET-isometric-sized.png?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/EVEREST-S-NET-isometric-sized.png?resize=400%2C400&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/EVEREST-S-NET-isometric-sized.png?resize=840%2C840&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/EVEREST-S-NET-isometric-sized.png?resize=1200%2C1200&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t\t<\/figure>\n\n\t\t<h3 class=\"product-card__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/product\/everest-safe\/\" class=\"stretched-link product-card__link\">\n\t\t\t\n\t\t\t\tEverest Safe\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\n\t<\/div>\n\n\t\t\t<div class=\"product-card__content\">\n\t\t\t<div class=\"product-card__content-inner-wrap\">\n\t\t\t\t\t\t\t<\/div>\n\n\t\t\t\t\t<\/div>\n\t<\/div>\n\n<div class=\"product-card image-zoom-in\">\n\n\t<div class=\"product-card__content-wrap\">\n\t\t\t\t\t<div class=\"product-card__meta\">\n\t\t\t\t\t\t\t\t\t<span class=\"product-card__category has-small-font-size\">\n\t\t\t\t\t\tForce-Torque Sensors\t\t\t\t\t<\/span>\n\t\t\t\t\n\t\t\t\t\t\t\t\t\t<span class=\"product-card__product-tag has-tiny-font-size\">\n\t\t\t\t\t\tNew\t\t\t\t\t<\/span>\n\t\t\t\t\t\t\t<\/div>\n\t\t\n\t\t<figure class=\"product-card__image-wrap\">\n\t\t\t<img loading=\"lazy\" decoding=\"async\" style=\"object-position: 50% 50%\" width=\"400\" height=\"400\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/9105-ECAT3-SANO74-M12.jpg?quality=85&amp;strip=all&amp;w=400\" class=\"one-novanta-default-image attachment-design-sm size-design-sm\" alt=\"A force torque sensor built for surgical robotics\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/9105-ECAT3-SANO74-M12.jpg?resize=400%2C400&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/9105-ECAT3-SANO74-M12.jpg?resize=840%2C840&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/9105-ECAT3-SANO74-M12.jpg?resize=1200%2C1200&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 400px) 100vw, 400px\" \/>\t\t<\/figure>\n\n\t\t<h3 class=\"product-card__heading has-large-font-size\">\n\t\t\t\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/product\/sano74-force-torque-sensor\/\" class=\"stretched-link product-card__link\">\n\t\t\t\n\t\t\t\tSano74 Force\/Torque Sensor\n\t\t\t\t\t\t\t<\/a>\n\t\t\t\t\t<\/h3>\n\n\t<\/div>\n\n\t\t\t<div class=\"product-card__content\">\n\t\t\t<div class=\"product-card__content-inner-wrap\">\n\t\t\t\t\t\t\t<\/div>\n\n\t\t\t\t\t<\/div>\n\t<\/div>\n<\/div>\n\n<div style=\"display:none;\" class=\"button-load-more-wrapper button-load-more-wrapper--hidden\" data-page=\"2\" data-query=\"{&quot;post_type&quot;:&quot;product&quot;,&quot;post_status&quot;:&quot;publish&quot;,&quot;posts_per_page&quot;:-1,&quot;post__in&quot;:[8564,8587,8593,8884],&quot;orderby&quot;:&quot;post__in&quot;,&quot;heading_level&quot;:&quot;h3&quot;,&quot;block_template&quot;:&quot;product-v2&quot;,&quot;card_options&quot;:{&quot;has_cta&quot;:false},&quot;term_id&quot;:0,&quot;selected_tax&quot;:&quot;category&quot;}\" data-query-bkp=\"{&quot;post_type&quot;:&quot;product&quot;,&quot;post_status&quot;:&quot;publish&quot;,&quot;posts_per_page&quot;:-1,&quot;post__in&quot;:[8564,8587,8593,8884],&quot;orderby&quot;:&quot;post__in&quot;,&quot;heading_level&quot;:&quot;h3&quot;,&quot;block_template&quot;:&quot;product-v2&quot;,&quot;card_options&quot;:{&quot;has_cta&quot;:false},&quot;term_id&quot;:0,&quot;selected_tax&quot;:&quot;category&quot;}\" data-source=\"https:\/\/novanta.com\/robotics-automation\/wp-json\/one-novanta\/v1\/latest-articles\" data-nonce=\"04cb234185\" data-target=\".latest-articles-2 .grid\" data-found-posts=\"4\" data-number-of-posts-to-load=\"4\">\n\t<button class=\"button-load-more\" aria-label=\"Load more results\" tabindex=\"0\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"64\" height=\"61\" viewBox=\"0 0 64 61\" fill=\"none\"><path stroke=\"currentColor\" d=\"M63 30.5c0 16.553-13.864 30-31 30S1 47.053 1 30.5 14.864.5 32 .5s31 13.447 31 30ZM32 19v21.931M43.105 30H20.5\"\/><\/svg>\n\t\t\t<span class=\"button-load-more-text\">Load more<\/span>\n\t\t\t<span  class=\"button-load-more-text--loading\">Loading&#8230;<\/span>\n\t<\/button>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"","protected":false},"featured_media":13037,"template":"","meta":{"_acf_changed":false,"is_product_deprecated":false,"new_product_name":"","new_product_url":"","override_cta_button":false,"cta_button_text":"","cta_target":"","cta_button_link_type":"anchor","cta_button_url":"","footnotes":""},"product_type":[4],"product_cat":[828],"product_tag":[],"class_list":["post-8590","product","type-product","status-publish","has-post-thumbnail","product_cat-servo-drives","first","instock","shipping-taxable","purchasable","product-type-variable","has-default-attributes"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Capitan - Robotics &amp; Automation<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/robotics-automation\/product\/capitan\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Capitan\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/robotics-automation\/product\/capitan\/\" \/>\n<meta property=\"og:site_name\" content=\"Robotics &amp; Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-05-18T15:34:06+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Cap_Net_Isometric.png?resize=1200,675\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"675\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/png\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"2 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/capitan\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/capitan\\\/\",\"name\":\"Capitan - Robotics &amp; Automation\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/capitan\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/capitan\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/Cap_Net_Isometric.png\",\"datePublished\":\"2026-03-20T08:29:59+00:00\",\"dateModified\":\"2026-05-18T15:34:06+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/capitan\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/capitan\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/capitan\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/Cap_Net_Isometric.png\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/Cap_Net_Isometric.png\",\"width\":4000,\"height\":4000},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/capitan\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Products\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/products\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"Capitan\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\",\"name\":\"Robotics & Automation\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Capitan - Robotics &amp; Automation","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/robotics-automation\/product\/capitan\/","og_locale":"en_US","og_type":"article","og_title":"Capitan","og_url":"https:\/\/novanta.com\/robotics-automation\/product\/capitan\/","og_site_name":"Robotics &amp; Automation","article_modified_time":"2026-05-18T15:34:06+00:00","og_image":[{"width":1200,"height":675,"url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Cap_Net_Isometric.png?resize=1200,675","type":"image\/png"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"2 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/robotics-automation\/product\/capitan\/","url":"https:\/\/novanta.com\/robotics-automation\/product\/capitan\/","name":"Capitan - Robotics &amp; Automation","isPartOf":{"@id":"https:\/\/novanta.com\/robotics-automation\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/robotics-automation\/product\/capitan\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/robotics-automation\/product\/capitan\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Cap_Net_Isometric.png","datePublished":"2026-03-20T08:29:59+00:00","dateModified":"2026-05-18T15:34:06+00:00","breadcrumb":{"@id":"https:\/\/novanta.com\/robotics-automation\/product\/capitan\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/robotics-automation\/product\/capitan\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/robotics-automation\/product\/capitan\/#primaryimage","url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Cap_Net_Isometric.png","contentUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/Cap_Net_Isometric.png","width":4000,"height":4000},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/robotics-automation\/product\/capitan\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/robotics-automation\/"},{"@type":"ListItem","position":2,"name":"Products","item":"https:\/\/novanta.com\/robotics-automation\/products\/"},{"@type":"ListItem","position":3,"name":"Capitan"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/robotics-automation\/#website","url":"https:\/\/novanta.com\/robotics-automation\/","name":"Robotics & Automation","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/robotics-automation\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product\/8590","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product"}],"about":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/types\/product"}],"version-history":[{"count":11,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product\/8590\/revisions"}],"predecessor-version":[{"id":13524,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product\/8590\/revisions\/13524"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media\/13037"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media?parent=8590"}],"wp:term":[{"taxonomy":"product_type","embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product_type?post=8590"},{"taxonomy":"product_cat","embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product_cat?post=8590"},{"taxonomy":"product_tag","embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product_tag?post=8590"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}