{"id":8623,"date":"2026-03-20T08:49:18","date_gmt":"2026-03-20T08:49:18","guid":{"rendered":"https:\/\/novanta.com\/robotics-automation\/product\/liberty-mdrive-lmd17-nema-17-motion-control-external-linear-actuator-ip20\/"},"modified":"2026-04-16T10:47:03","modified_gmt":"2026-04-16T10:47:03","slug":"liberty-mdrive-lmd17-nema-17-motion-control-external-linear-actuator-ip20","status":"publish","type":"product","link":"https:\/\/novanta.com\/robotics-automation\/product\/liberty-mdrive-lmd17-nema-17-motion-control-external-linear-actuator-ip20\/","title":{"rendered":"Liberty MDrive\u00ae LMD17 NEMA 17 Motion Control External Linear Actuator IP20"},"content":{"rendered":"\n\n<div class=\"hero alignfull hero--wide hero--small has-overlay has-overlay-dark\">\n\t\t\t\t\t<figure class=\"hero__image-wrap\">\n\t\t\t\t<img decoding=\"async\" width=\"2560\" height=\"477\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/product-header.png?quality=85&amp;strip=all&amp;w=2560\" class=\"attachment-design-max size-design-max\" alt=\"\" fetchpriority=\"high\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/product-header.png?resize=320%2C60&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/product-header.png?resize=400%2C75&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/product-header.png?resize=840%2C156&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/product-header.png?resize=1200%2C224&amp;quality=85&amp;strip=all 1200w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/product-header.png?resize=1680%2C313&amp;quality=85&amp;strip=all 1680w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/product-header.png?resize=1920%2C358&amp;quality=85&amp;strip=all 1920w\" sizes=\"(max-width: 2560px) 100vw, 2560px\" \/>\t\t\t<\/figure>\n\t\t\t\n\t\n\t\n<div class=\"hero__content hero__content--vertical-align-middle\" style=\"--one-novanta-hero-pre-heading-acent-line-color: #4bb295\">\n\t<div class=\"hero__content-wrap has-medium-font-size has-heading-font-family\">\n\t\t\t\t\t<p class=\"hero__pre-heading shiny-text\">\n\t\t\t\tIntegrated Stepper Motors\t\t\t<\/p>\n\t\t\n\t\t<h1 class=\"hero__heading line-expanding has-display-font-size\">\n\t\t\tLiberty MDrive\u00ae\t\t<\/h1>\n\n\t\t<p><\/p>\t<\/div>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\"><\/div>\n<\/div>\n\n\n\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" id=\"one-novanta-single-product-all-features\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<rt-tabs class=\"novanta-tabs-wrapper\" current-tab=\"tab-specifications-1\" >\n\n\t<rt-tabs-nav class=\"novanta-tabs-nav\">\n\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\"  active=\"yes\">\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-specifications-1\">Specifications<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-mechanical-2\">Mechanical<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-documents-downloads-3\">Documents &amp; Downloads<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-3d-cad-models-4\">3D CAD Models<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-accessories-5\">Accessories<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t<\/rt-tabs-nav>\n\n\t\t\t\t\t<rt-tabs-tab id=\"tab-specifications-1\"  open=\"yes\">\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"general-specifications\">General Specifications<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Specification<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Value<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tControl Type\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tProgrammable Motion\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tCommunications Interface\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tRS-422\/485\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tCommunications Features\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMCode OS\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tNEMA Size\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t17 (42 mm)\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tTorque Range\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t44 \u2026 88 oz-in (31 \u2026 62 N-cm)\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tHeatsink Operating Temperature\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t85\u00b0C\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMotor Operating Temperature\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t100\u00b0C\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tIP Rating\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tIP20\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewBox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributeName=\"transform\" dur=\"0.75s\" repeatCount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n<\/div>\n<\/div>\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"electrical-specifications\">Electrical Specifications<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Specification<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Value<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tInput Voltage\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t+12 \u2026 +48 VDC\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tPower Supply Current Requirement\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t2 A\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tAux-Logic Supply Voltage\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t12 \u2026 24 VDC\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tAux-Logic Supply Current\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t194 mA max\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewBox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributeName=\"transform\" dur=\"0.75s\" repeatCount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n<\/div>\n<\/div>\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"i-o-specifications\">I\/O Specifications<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Specification<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Value<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell wp-one-novanta-table__body-cell-subheading\" colspan=\"2\">\n\t\t\t\tSignal Inputs: +5 to +24 VDC\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tVoltage Range\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t5 \u2026 24 VDC\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tInput Current @ +5 VDC\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t8.7 mA\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tInput Current @ +24 VDC\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t14.6 mA\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tInput Frequency\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t5 kHz\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tIsolation\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tGalvanic\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tProtection Class\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tIII\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell wp-one-novanta-table__body-cell-subheading\" colspan=\"2\">\n\t\t\t\tAnalog Input\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tVoltage Mode\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0 \u2026 10 VDC\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tCurrent Loop Mode\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0 \u2026 20 mA\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tResolution\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t12 bits\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tIsolation\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tNone\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell wp-one-novanta-table__body-cell-subheading\" colspan=\"2\">\n\t\t\t\tSignal Outputs: 1 \u2013 5.5 mA\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tVoltage Open-Collector\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t60 VDC\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tVoltage Open-Emitter\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t7 VDC\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tCurrent Open-Collector\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t5.5 mA\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tCurrent Open-Emitter\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t5.5 mA\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tIsolation\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tGalvanic\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewBox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributeName=\"transform\" dur=\"0.75s\" repeatCount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n<\/div>\n<\/div>\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"motion-specifications\">Motion Specifications<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Specification<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Value<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell wp-one-novanta-table__body-cell-subheading\" colspan=\"2\">\n\t\t\t\tOpen Loop (No encoder or hMT\/Encoder Functions Off)\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMicrostep Resolution (# of Settings)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t20\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMicrostep Range\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t200 \u2026 51200 steps\/rev\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tCounter Type\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t32-bit Position\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tCounter Edge Rate\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t5 MHz (max.)\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tVelocity Range\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b12560000 steps\/sec, \u00b13000 RPM\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tVelocity Resolution\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.5961 steps\/sec\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tAccel\/Decel Range\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1.5 X 10\u2079 steps\/sec\u00b2\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tAccel\/Decel Resolution\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t90.9 steps\/sec\u00b2\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell wp-one-novanta-table__body-cell-subheading\" colspan=\"2\">\n\t\t\t\tClosed Loop (hMT\/Encoder Functions On)\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tIncremental Encoder Type\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tInternal, magnetic\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tIncremental Encoder Resolution\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1000 lines \/ 4000 edges\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMulti-turn Absolute Encoder Type\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tInternal, magnetic\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMulti-turn Absolute Encoder Data Retention (Internal Power)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t30 days\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMulti-turn Absolute Encoder Data Retention (Battery Pack)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t5 years\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tCommon Scaling (Encoder Counts : Full Step)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t20:1\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tCommon Counter Type\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t32-bit Encoder\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tCommon Encoder Functions (hMTechnology OFF)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tPosition maintenance, Find index, Stall detect\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tCommon Encoder Functions (hMTechnology ON)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tAnti-stall, Variable current control, Torque mode\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewBox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributeName=\"transform\" dur=\"0.75s\" repeatCount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n<\/div>\n<\/div>\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:var(--wp--preset--spacing--40)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"software-specifications\">Software Specifications<\/h2>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Specification<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Value<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell wp-one-novanta-table__body-cell-subheading\" colspan=\"2\">\n\t\t\t\tMCode OS\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tProgram Storage Type\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tFlash\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tProgram Storage\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t11120 Bytes\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMultidrop Addresses\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t62\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tUser Registers (Integer)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t4\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tUser Registers (Floating Point)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t8\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tUser Registers (Length)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t32 Bits\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMath\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t+, -, x, \u00f7, &gt;, &lt;, =, &lt;=, &gt;=\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tLogic\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tAND, OR, XOR, NOT\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tTrigonometric\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tABS, COS, ACOS, LOG, LOG10, PI, SIN, ASIN, SQRRT, TAN, ATAN\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tBranch Functions\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tBranch &amp; call\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tInput Functions\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tHome, limit plus, limit minus, go, stop, pause, jog plus, jog minus, general purpose, capture\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tOutput Functions\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMoving, error, velocity change, stall, locked rotor, moving position, hMT active, make-up active, encoder A, encoder B, trip, attention. general purpose,\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tTrip Functions\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tTrip on input, trip on position, trip on time, trip capture, trip on relative position, trip on main power loss\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tEncoder Functions\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\thMTechnology, stall detection, position maintenance, find index\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewBox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributeName=\"transform\" dur=\"0.75s\" repeatCount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-mechanical-2\" >\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-motor-performance\">Motor Performance<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family\"><\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-28f84493 wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<p class=\"one-novanta-section__title has-x-large-font-size\" id=\"h-screw-a\">Screw A<\/p>\n\n\n\n<figure class=\"wp-block-image size-large\"><img loading=\"lazy\" decoding=\"async\" height=\"875\" width=\"1024\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/lmd17-nema-17-motion-external-linear-actuator-ip20_screw-a.png?quality=85&amp;strip=all&amp;w=1024\" alt=\"Motor performance chart with force and speed of different voltages for Screw A\" class=\"wp-image-7574\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/lmd17-nema-17-motion-external-linear-actuator-ip20_screw-a.png?quality=85&amp;strip=all 1097w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/lmd17-nema-17-motion-external-linear-actuator-ip20_screw-a.png?resize=320%2C273&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/lmd17-nema-17-motion-external-linear-actuator-ip20_screw-a.png?resize=400%2C342&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/lmd17-nema-17-motion-external-linear-actuator-ip20_screw-a.png?resize=840%2C717&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 1024px) 100vw, 1024px\" \/><\/figure>\n<\/div>\n\n\n\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<p class=\"one-novanta-section__title has-x-large-font-size\" id=\"h-screw-a\">Screw B<\/p>\n\n\n\n<figure class=\"wp-block-image size-large\"><img loading=\"lazy\" decoding=\"async\" height=\"875\" width=\"1024\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/lmd17-nema-17-motion-external-linear-actuator-ip20_screw-b.png?quality=85&amp;strip=all&amp;w=1024\" alt=\"Motor performance chart with force and speed of different voltages for Screw B\" class=\"wp-image-7643\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/lmd17-nema-17-motion-external-linear-actuator-ip20_screw-b.png?quality=85&amp;strip=all 1097w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/lmd17-nema-17-motion-external-linear-actuator-ip20_screw-b.png?resize=320%2C273&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/lmd17-nema-17-motion-external-linear-actuator-ip20_screw-b.png?resize=400%2C342&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/lmd17-nema-17-motion-external-linear-actuator-ip20_screw-b.png?resize=840%2C717&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 1024px) 100vw, 1024px\" \/><\/figure>\n<\/div>\n<\/div>\n\n\n\n<div class=\"wp-block-columns is-layout-flex wp-container-core-columns-is-layout-28f84493 wp-block-columns-is-layout-flex\">\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\">\n<p class=\"one-novanta-section__title has-x-large-font-size\" id=\"h-screw-a\">Screw C<\/p>\n\n\n\n<figure class=\"wp-block-image size-large\"><img loading=\"lazy\" decoding=\"async\" height=\"875\" width=\"1024\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/lmd17-nema-17-motion-external-linear-actuator-ip20_screw-c.png?quality=85&amp;strip=all&amp;w=1024\" alt=\"Motor performance chart with force and speed of different voltages for Screw C\" class=\"wp-image-7676\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/lmd17-nema-17-motion-external-linear-actuator-ip20_screw-c.png?quality=85&amp;strip=all 1097w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/lmd17-nema-17-motion-external-linear-actuator-ip20_screw-c.png?resize=320%2C273&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/lmd17-nema-17-motion-external-linear-actuator-ip20_screw-c.png?resize=400%2C342&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/lmd17-nema-17-motion-external-linear-actuator-ip20_screw-c.png?resize=840%2C717&amp;quality=85&amp;strip=all 840w\" sizes=\"auto, (max-width: 1024px) 100vw, 1024px\" \/><\/figure>\n<\/div>\n\n\n\n<div class=\"wp-block-column is-layout-flow wp-block-column-is-layout-flow\"><\/div>\n<\/div>\n\n\n\n<p class=\"has-x-large-font-size\">Screw Key<\/p>\n\n\n\n<figure class=\"wp-block-table is-style-wp-novanta-quick-compare-table\"><table class=\"has-fixed-layout\"><tbody><tr><td>Screw A<\/td><td>0.250 in (6.350 mm) per revolution<\/td><\/tr><tr><td>Screw B<\/td><td>0.125 in (3.175 mm) per revolution<\/td><\/tr><tr><td>Screw C<\/td><td>0.063 in (1.588 mm) per revolution<\/td><\/tr><\/tbody><\/table><\/figure>\n\n\n\n<p>Do not exceed the nut\u2019s rated thrust: 25 lbs (11 kg) for general\u2011purpose nuts and 5 lbs (2 kg) for anti\u2011backlash nuts.<\/p>\n<\/div>\n<\/div>\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-motor-specifications\">Motor Specifications<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family\"><\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Attribute<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Value<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMaximum Screw Misalignment\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b11\u00b0\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell wp-one-novanta-table__body-cell-subheading\" colspan=\"2\">\n\t\t\t\tGeneral Purpose Nut\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMaximum Thrust\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t25 lbs (11 kg)\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMaximum Repeatability\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.005 in (0.127 mm)\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell wp-one-novanta-table__body-cell-subheading\" colspan=\"2\">\n\t\t\t\tAnti-Backlash Nut\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMaximum Thrust\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t5 lbs (2 kg)\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMaximum Repeatability\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.0005 in (0.0127 mm)\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell wp-one-novanta-table__body-cell-subheading\" colspan=\"2\">\n\t\t\t\tMotor\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tRotor Inertia\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.0005 oz-in-sec\u00b2 (0.034 kg-cm\u00b2)\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tWeight (Motor+Driver)\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t13.6 oz (386 g)\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewBox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributeName=\"transform\" dur=\"0.75s\" repeatCount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n<\/div>\n<\/div>\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-leadscrew-characteristics\">Leadscrew Characteristics<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family\"><\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<p class=\"one-novanta-section__title has-x-large-font-size\" id=\"h-dimensional-information\">Dimensional Information<\/p>\n\n\n\n<figure class=\"wp-block-image size-large\"><img loading=\"lazy\" decoding=\"async\" width=\"450\" height=\"219\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/stepper-motors-dimensional-information.jpg?quality=85&amp;strip=all&amp;w=450\" alt=\"Sideview line drawing of a stepper motor showing dimensions\" class=\"wp-image-7764\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/stepper-motors-dimensional-information.jpg?quality=85&amp;strip=all 450w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/stepper-motors-dimensional-information.jpg?resize=320%2C156&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/stepper-motors-dimensional-information.jpg?resize=400%2C195&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 450px) 100vw, 450px\" \/><\/figure>\n\n\n\n<figure class=\"wp-block-table is-style-wp-novanta-quick-compare-table\"><table class=\"has-fixed-layout\"><tbody><tr><td>A<\/td><td>3.0\u201318.0 in \/ 77.5\u2013455.0 mm; 0.1 in \/ 0.25 mm increments<\/td><\/tr><tr><td>B<\/td><td>0.25 in (6.35 mm)<\/td><\/tr><tr><td>C<\/td><td>0.25 in (6.35 mm)<\/td><\/tr><\/tbody><\/table><\/figure>\n\n\n\n<p class=\"one-novanta-section__title has-x-large-font-size\" id=\"h-nut-specifications\">Nut Specifications<\/p>\n\n\n\n<p class=\"has-large-font-size\">General Purpose Nut<\/p>\n\n\n\n<p>For applications not requiring backlash and wear compensation. Round flange shape.<\/p>\n\n\n\n<p><strong>Max Thrust: 25 lbs (11 kg)<\/strong><\/p>\n\n\n\n<figure class=\"wp-block-image size-large\"><img loading=\"lazy\" decoding=\"async\" width=\"600\" height=\"215\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/gen-purpose-max-thrust-25-lbs-abc.jpg?quality=85&amp;strip=all&amp;w=600\" alt=\"Line drawing of a general purpose nut with a max thrust of 25 lbs\" class=\"wp-image-7554\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/gen-purpose-max-thrust-25-lbs-abc.jpg?quality=85&amp;strip=all 600w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/gen-purpose-max-thrust-25-lbs-abc.jpg?resize=320%2C115&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/gen-purpose-max-thrust-25-lbs-abc.jpg?resize=400%2C143&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 600px) 100vw, 600px\" \/><\/figure>\n\n\n\n<p class=\"has-large-font-size\">Anti-Backlash Nut<\/p>\n\n\n\n<p>For applications requiring backlash-free operation for high accuracy and low drag torque. Triangle flange shape.<\/p>\n\n\n\n<p>Factory-preloaded: The anti-backlash nut ships pre-loaded from the factory. Should you need to remove it please read the assembly instructions.<\/p>\n\n\n\n<p><strong>Max Thrust: 5 lbs (2 kg)<\/strong><\/p>\n\n\n\n<figure class=\"wp-block-image size-large\"><img loading=\"lazy\" decoding=\"async\" width=\"600\" height=\"224\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/anti-backlash-max-thrust-5-lbs.jpg?quality=85&amp;strip=all&amp;w=600\" alt=\"Line drawing of a anti-backlash nut with a max thrust of 5 lbs\" class=\"wp-image-7553\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/anti-backlash-max-thrust-5-lbs.jpg?quality=85&amp;strip=all 600w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/anti-backlash-max-thrust-5-lbs.jpg?resize=320%2C119&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/anti-backlash-max-thrust-5-lbs.jpg?resize=400%2C149&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 600px) 100vw, 600px\" \/><\/figure>\n\n\n\n<p class=\"has-large-font-size\">End Treatment Options<\/p>\n\n\n\n<figure class=\"wp-block-table is-style-wp-novanta-quick-compare-table\"><table class=\"has-fixed-layout\"><tbody><tr><td>None<\/td><td>\u2014<\/td><\/tr><tr><td>Smooth<\/td><td>\u00d8 0.1967 in\u202f\u00b1\u202f0.001 (\u00d8\u202f5\u202fmm\u202f\u00b1\u202f0.003)<\/td><\/tr><tr><td>Threaded (Metric)<\/td><td>M4 x 0.7 thread to within 0.76 mm (0.03 in) of shoulder<\/td><\/tr><tr><td>Threaded (UNC)<\/td><td>#8\u201132 UNC\u20112A thread to within 0.03 in (0.76 mm) of shoulder<\/td><\/tr><\/tbody><\/table><\/figure>\n\n\n\n<p class=\"has-large-font-size\">Need a Custom Leadscrew Solution?<\/p>\n\n\n\n<p>SEM offers numerous customization options for your lead screw. Contact us to learn more!<\/p>\n\n\n\n<p class=\"has-large-font-size\">Leadscrew Maintenance Statement<\/p>\n\n\n\n<p>While under optimal conditions lubrication interval is expected to occur approximately once every 1000 hours of service. Actual life will depend on application and environment. Based upon this, frequent inspections must be performed and a maintenance interval determined based on actual conditions.<\/p>\n\n\n\n<p><strong>Recommended lubricant<\/strong>: <a href=\"https:\/\/www2.dupont.com\/Lubricants\/en_US\/uses_apps\/Product_Guide.html\">Dupont Krytox GPL 206<\/a><\/p>\n<\/div>\n<\/div>\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-heading alignwide\" style=\"margin-bottom:var(--wp--preset--spacing--40)\">\n<h2 class=\"wp-block-heading one-novanta-section__title has-xx-large-font-size\" id=\"h-mechanical-dimensions\">Mechanical Dimensions<\/h2>\n\n\n\n<p class=\"one-novanta-section__description has-medium-font-size has-heading-font-family\"><\/p>\n<\/div>\n\n\n\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<figure class=\"wp-block-image size-large\"><img loading=\"lazy\" decoding=\"async\" width=\"600\" height=\"677\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/lmd17-nema-17-motion-external-linear-actuator-ip20_mechanical-drawing.jpg?quality=85&amp;strip=all&amp;w=600\" alt=\"Line drawing of the mechanical dimensions of the motor\" class=\"wp-image-7702\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/lmd17-nema-17-motion-external-linear-actuator-ip20_mechanical-drawing.jpg?quality=85&amp;strip=all 600w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/lmd17-nema-17-motion-external-linear-actuator-ip20_mechanical-drawing.jpg?resize=320%2C361&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/lmd17-nema-17-motion-external-linear-actuator-ip20_mechanical-drawing.jpg?resize=400%2C451&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 600px) 100vw, 600px\" \/><\/figure>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-documents-downloads-3\" >\n\t\t\t\t\t\n<div class=\"align wp-block-one-novanta-documents wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\n<div class=\"wp-one-novanta-table__filter one-novanta-filter-dropdown\" data-filter-column=\"2\">\n\n\t\t<button class=\"one-novanta-filter-dropdown__button wp-one-novanta-button wp-one-novanta-button--secondary\" aria-expanded=\"false\" type=\"button\">\n\t\t<span class=\"text\"><span class=\"one-novanta-filter-dropdown__selected\"><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value-prefix\"><\/span><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value\">Filter by Type<\/span><\/span><\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"12\" height=\"8\" viewBox=\"0 0 12 8\" fill=\"none\"><path fill=\"currentColor\" d=\"M1.41.297 6 4.877l4.59-4.58L12 1.707l-6 6-6-6L1.41.297Z\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t\n\t<ul class=\"one-novanta-filter-dropdown__dropdown-list is-hidden one-novanta-filter-dropdown__dropdown-list--left\" role=\"listbox\">\n\t\t<!-- Default option -->\n\t\t<li id=\"filter-option-0\" role=\"option\" class=\"selected wp-one-novanta-table__filter__option--default\">Filter by Type<\/li>\n\n\t\t<!-- Options from column. -->\n\t\t\t\t\t<li id=\"filter-option-1\" role=\"option\">Software Interface<\/li>\n\t\t\t\t<\/ul>\n<\/div>\n\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Download<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Download Type<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Language<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tLMD Software Suite 1.1.0.0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tSoftware Interface\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/LMD-Suite-Setup_v1_1_0_0.zip\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewBox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributeName=\"transform\" dur=\"0.75s\" repeatCount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-3d-cad-models-4\" >\n\t\t\t\t\t\n<div class=\"wp-block-one-novanta-cad-downloads cad-downloads has-medium-font-size has-heading-font-family\">\n\t\t\t<div class=\"cad-downloads__iframe-wrapper\">\n\t\t\t<iframe src=\"https:\/\/novantaims-embedded.partcommunity.com\/3d-cad-models\/external-linear-actuators-lmd-linear-actuator-novanta-ims?info=novanta_ims\/liberty_mdrive\/lmd_linear_actuator_asmtab.prj\" title=\"CAD Files\" loading=\"lazy\"><\/iframe>\n\t\t<\/div>\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-accessories-5\" >\n\t\t\t\t\t\n<div class=\"align wp-block-one-novanta-accessories wp-one-novanta-compare-model-table wp-one-novanta-compare-model-table--variant--accessories\">\n\n\t\n<div class=\"wp-one-novanta-compare-model-table__filter one-novanta-filter-dropdown\" data-filter-column=\"1\">\n\n\t\t<button class=\"one-novanta-filter-dropdown__button wp-one-novanta-button wp-one-novanta-button--secondary\" aria-expanded=\"false\" type=\"button\">\n\t\t<span class=\"text\"><span class=\"one-novanta-filter-dropdown__selected\"><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value-prefix\"><\/span><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value\">Filter by Part Number<\/span><\/span><\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"12\" height=\"8\" viewBox=\"0 0 12 8\" fill=\"none\"><path fill=\"currentColor\" d=\"M1.41.297 6 4.877l4.59-4.58L12 1.707l-6 6-6-6L1.41.297Z\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t\n\t<ul class=\"one-novanta-filter-dropdown__dropdown-list is-hidden one-novanta-filter-dropdown__dropdown-list--left\" role=\"listbox\">\n\t\t<!-- Default option -->\n\t\t<li id=\"filter-option-0\" role=\"option\" class=\"selected wp-one-novanta-compare-model-table__filter__option--default\">Filter by Part Number<\/li>\n\n\t\t<!-- Options from column. -->\n\t\t\t\t\t<li id=\"filter-option-1\" role=\"option\">ICP0531<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-2\" role=\"option\">CK-15<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-3\" role=\"option\">MD-CC404-000<\/li>\n\t\t\t\t<\/ul>\n<\/div>\n\n\t<table class=\"wp-one-novanta-compare-model-table__wrapper\">\n\n\t\t<thead class=\"wp-one-novanta-compare-model-table__head\">\n\t\t\t<tr class=\"wp-one-novanta-compare-model-table__head-row\">\n\t\t\t\t<th class=\"wp-one-novanta-compare-model-table__head-cell wp-one-novanta-compare-model-table__head-image\"><\/th>\n\n\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-compare-model-table__head-cell\">Part Number<\/th>\n\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-compare-model-table__head-cell\">Description<\/th>\n\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-compare-model-table__head-cell\"><\/th>\n\t\t\t\t\n\t\t\t\t\t\t\t<\/tr>\n\t\t<\/thead>\n\n\t\t<tbody class=\"wp-one-novanta-compare-model-table__body\">\n\n\t\t\t\t\t\t\t\n\t\t\t\t<tr class=\"wp-one-novanta-compare-model-table__body-row\">\n\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-image\">\n\t\t\t\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"144\" height=\"180\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/ICP0531.jpg?quality=85&amp;strip=all&amp;w=144\" class=\"attachment-180x180 size-180x180\" alt=\"An image of ICP0531 Battery Pack\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/ICP0531.jpg?resize=320%2C400&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/ICP0531.jpg?resize=400%2C500&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 144px) 100vw, 144px\" \/>\t\t\t\t\t<\/td>\n\n\t\t\t\t\t\t\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-content\" data-head=\"Part Number\">\n\t\t\t\t\t\t\tICP0531\t\t\t\t\t\t<\/td>\n\t\t\t\t\t\t\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-content\" data-head=\"Description\">\n\t\t\t\t\t\t\t<p>The ICP0531 Encoder Back-up Battery Pack will provide back-up power for the Liberty* MDrive Absolute Encoder circuitry, retaining and updating the position data for a period of up to five (5) years. The battery pack requires three (3) Energizer L91 1.5V AA Lithium batteries.<\/p>\t\t\t\t\t\t<\/td>\n\t\t\t\t\t\t\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-content\" data-head=\"\">\n\t\t\t\t\t\t\t\n<ati-add-to-cart-button data-product-id=\"8454\" data-variation-id=\"0\" data-text=\"Add to quote\" data-added-text=\"Added to quote\" data-failed-text=\"Failed\" class=\"\">\n\t\t<button class=\"one-novanta-add-to-cart-button wp-one-novanta-button wp-one-novanta-button--primary\" type=\"button\">\n\t\t<span class=\"text\">Add to quote<\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg width=\"8\" height=\"12\" viewBox=\"0 0 8 12\" fill=\"currentColor\" xmlns=\"http:\/\/www.w3.org\/2000\/svg\"><path d=\"M0 10.59 4.58 6 0 1.41 1.41 0l6 6-6 6L0 10.59z\" fill=\"currentColor\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t<\/ati-add-to-cart-button>\n\t\t\t\t\t\t<\/td>\n\t\t\t\t\t\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t\t\t\t\t\n\t\t\t\t<tr class=\"wp-one-novanta-compare-model-table__body-row\">\n\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-image\">\n\t\t\t\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"180\" height=\"93\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/CK-15.jpg?quality=85&amp;strip=all&amp;w=180\" class=\"attachment-180x180 size-180x180\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/CK-15.jpg?resize=320%2C165&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/01\/CK-15.jpg?resize=400%2C206&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 180px) 100vw, 180px\" \/>\t\t\t\t\t<\/td>\n\n\t\t\t\t\t\t\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-content\" data-head=\"Part Number\">\n\t\t\t\t\t\t\tCK-15\t\t\t\t\t\t<\/td>\n\t\t\t\t\t\t\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-content\" data-head=\"Description\">\n\t\t\t\t\t\t\t<p>Kit includes one 2-pin power mate, and one set (2 pieces) 7-pin multi-function mates for Liberty* MDrive Motion Control, Ethernet TCP\/IP and CANopen models.<\/p>\t\t\t\t\t\t<\/td>\n\t\t\t\t\t\t\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-content\" data-head=\"\">\n\t\t\t\t\t\t\t\n<ati-add-to-cart-button data-product-id=\"8436\" data-variation-id=\"0\" data-text=\"Add to quote\" data-added-text=\"Added to quote\" data-failed-text=\"Failed\" class=\"\">\n\t\t<button class=\"one-novanta-add-to-cart-button wp-one-novanta-button wp-one-novanta-button--primary\" type=\"button\">\n\t\t<span class=\"text\">Add to quote<\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg width=\"8\" height=\"12\" viewBox=\"0 0 8 12\" fill=\"currentColor\" xmlns=\"http:\/\/www.w3.org\/2000\/svg\"><path d=\"M0 10.59 4.58 6 0 1.41 1.41 0l6 6-6 6L0 10.59z\" fill=\"currentColor\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t<\/ati-add-to-cart-button>\n\t\t\t\t\t\t<\/td>\n\t\t\t\t\t\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t\t\t\t\t\n\t\t\t\t<tr class=\"wp-one-novanta-compare-model-table__body-row\">\n\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-image\">\n\t\t\t\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"180\" height=\"180\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/MD-CC404-000.jpg?quality=85&amp;strip=all&amp;w=180\" class=\"attachment-180x180 size-180x180\" alt=\"An image of MD-CC404-000 Communication Converter Kit\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/MD-CC404-000.jpg?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/MD-CC404-000.jpg?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 180px) 100vw, 180px\" \/>\t\t\t\t\t<\/td>\n\n\t\t\t\t\t\t\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-content\" data-head=\"Part Number\">\n\t\t\t\t\t\t\tMD-CC404-000\t\t\t\t\t\t<\/td>\n\t\t\t\t\t\t\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-content\" data-head=\"Description\">\n\t\t\t\t\t\t\t<p>USB-pluggable converters set\/program communication parameters in 32- or 64-bit. Pre-wired DB9 mating cable included.<\/p>\t\t\t\t\t\t<\/td>\n\t\t\t\t\t\t\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-content\" data-head=\"\">\n\t\t\t\t\t\t\t\n<ati-add-to-cart-button data-product-id=\"8492\" data-variation-id=\"0\" data-text=\"Add to quote\" data-added-text=\"Added to quote\" data-failed-text=\"Failed\" class=\"\">\n\t\t<button class=\"one-novanta-add-to-cart-button wp-one-novanta-button wp-one-novanta-button--primary\" type=\"button\">\n\t\t<span class=\"text\">Add to quote<\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg width=\"8\" height=\"12\" viewBox=\"0 0 8 12\" fill=\"currentColor\" xmlns=\"http:\/\/www.w3.org\/2000\/svg\"><path d=\"M0 10.59 4.58 6 0 1.41 1.41 0l6 6-6 6L0 10.59z\" fill=\"currentColor\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t<\/ati-add-to-cart-button>\n\t\t\t\t\t\t<\/td>\n\t\t\t\t\t\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t\n\t\t<\/tbody>\n\t<\/table>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\n<\/rt-tabs>\n<\/div>\n<\/div>\n\n\n\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--80);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"wp-block-one-novanta-media-text-cover media-text-cover alignwide media-text-cover--content-align-left\" >\n\n\t<figure class=\"media-text-cover__image-wrap\">\n\t\t<img loading=\"lazy\" decoding=\"async\" width=\"1280\" height=\"853\" src=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/3b6d3080dac1b114997276013a0fba6d5bf950e7.png?quality=85&amp;strip=all&amp;w=1280\" class=\"attachment-design-xl size-design-xl\" alt=\"\" srcset=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/3b6d3080dac1b114997276013a0fba6d5bf950e7.png?quality=85&amp;strip=all 1280w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/3b6d3080dac1b114997276013a0fba6d5bf950e7.png?resize=320%2C213&amp;quality=85&amp;strip=all 320w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/3b6d3080dac1b114997276013a0fba6d5bf950e7.png?resize=400%2C267&amp;quality=85&amp;strip=all 400w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/3b6d3080dac1b114997276013a0fba6d5bf950e7.png?resize=840%2C560&amp;quality=85&amp;strip=all 840w, https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/3b6d3080dac1b114997276013a0fba6d5bf950e7.png?resize=1200%2C800&amp;quality=85&amp;strip=all 1200w\" sizes=\"auto, (max-width: 1280px) 100vw, 1280px\" \/>\t<\/figure>\n\n\t\t\t<div class=\"media-text-cover__content has-medium-font-size has-heading-font-family\">\n\t\t\t\n\t\t\t<h2 class=\"media-text-cover__heading has-xxx-large-font-size\">\n\t\t\t\tTalk to an Application Engineer\t\t\t<\/h2>\n\n\t\t\t<p>Work directly with our technical team to optimize motion configuration, system integration, and control interfaces.<\/p>\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button has-arrow type-light\"><a class=\"wp-block-button__link wp-element-button\">Contact us<\/a><\/div>\n<\/div>\n\n\t\t<\/div>\n\t<\/div>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>Compact programmable integrated motor with RS-422\/485 communications interface. Feedback options include open loop, or closed loop with an incremental or multi-turn absolute encoder with hMTechnology.<\/p>\n<ul>\n<li>Motor size:\u00a0NEMA 17 (42 mm)<\/li>\n<li>Input voltage:\u00a0+12 to +48 VDC<\/li>\n<\/ul>\n","protected":false},"featured_media":8425,"template":"","meta":{"_acf_changed":false,"is_product_deprecated":false,"new_product_name":"","new_product_url":"","override_cta_button":false,"cta_button_text":"","cta_target":"","cta_button_link_type":"anchor","cta_button_url":"","footnotes":""},"product_type":[2],"product_cat":[727,878],"product_tag":[],"class_list":{"0":"post-8623","1":"product","2":"type-product","3":"status-publish","4":"has-post-thumbnail","6":"product_cat-integrated-stepper-motors","7":"product_cat-liberty-mdrive-linear","9":"first","10":"instock","11":"shipping-taxable","12":"purchasable","13":"product-type-simple"},"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v27.0 (Yoast SEO v27.4) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>Liberty MDrive\u00ae LMD17 NEMA 17 Motion Control External Linear Actuator IP20 - Robotics &amp; Automation<\/title>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/novanta.com\/robotics-automation\/product\/liberty-mdrive-lmd17-nema-17-motion-control-external-linear-actuator-ip20\/\" \/>\n<meta property=\"og:locale\" content=\"en_US\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"Liberty MDrive\u00ae LMD17 NEMA 17 Motion Control External Linear Actuator IP20\" \/>\n<meta property=\"og:description\" content=\"Compact programmable integrated motor with RS-422\/485 communications interface. Feedback options include open loop, or closed loop with an incremental or multi-turn absolute encoder with hMTechnology.  Motor size:\u00a0NEMA 17 (42 mm) Input voltage:\u00a0+12 to +48 VDC\" \/>\n<meta property=\"og:url\" content=\"https:\/\/novanta.com\/robotics-automation\/product\/liberty-mdrive-lmd17-nema-17-motion-control-external-linear-actuator-ip20\/\" \/>\n<meta property=\"og:site_name\" content=\"Robotics &amp; Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-04-16T10:47:03+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/product-header.png?resize=1200,494\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"494\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/png\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"3 minutes\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/liberty-mdrive-lmd17-nema-17-motion-control-external-linear-actuator-ip20\\\/\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/liberty-mdrive-lmd17-nema-17-motion-control-external-linear-actuator-ip20\\\/\",\"name\":\"Liberty MDrive\u00ae LMD17 NEMA 17 Motion Control External Linear Actuator IP20 - Robotics &amp; Automation\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/liberty-mdrive-lmd17-nema-17-motion-control-external-linear-actuator-ip20\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/liberty-mdrive-lmd17-nema-17-motion-control-external-linear-actuator-ip20\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/product-header.png?quality=85&strip=all\",\"datePublished\":\"2026-03-20T08:49:18+00:00\",\"dateModified\":\"2026-04-16T10:47:03+00:00\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/liberty-mdrive-lmd17-nema-17-motion-control-external-linear-actuator-ip20\\\/#breadcrumb\"},\"inLanguage\":\"en-US\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/liberty-mdrive-lmd17-nema-17-motion-control-external-linear-actuator-ip20\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"en-US\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/liberty-mdrive-lmd17-nema-17-motion-control-external-linear-actuator-ip20\\\/#primaryimage\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/product-header.png?quality=85&strip=all\",\"contentUrl\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/wp-content\\\/uploads\\\/sites\\\/3\\\/2026\\\/03\\\/product-header.png?quality=85&strip=all\",\"width\":2652,\"height\":494},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/product\\\/liberty-mdrive-lmd17-nema-17-motion-control-external-linear-actuator-ip20\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Products\",\"item\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/products\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"Liberty MDrive\u00ae LMD17 NEMA 17 Motion Control External Linear Actuator IP20\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/#website\",\"url\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/\",\"name\":\"Robotics & Automation\",\"description\":\"\",\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/novanta.com\\\/robotics-automation\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"en-US\"}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"Liberty MDrive\u00ae LMD17 NEMA 17 Motion Control External Linear Actuator IP20 - Robotics &amp; Automation","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/novanta.com\/robotics-automation\/product\/liberty-mdrive-lmd17-nema-17-motion-control-external-linear-actuator-ip20\/","og_locale":"en_US","og_type":"article","og_title":"Liberty MDrive\u00ae LMD17 NEMA 17 Motion Control External Linear Actuator IP20","og_description":"Compact programmable integrated motor with RS-422\/485 communications interface. Feedback options include open loop, or closed loop with an incremental or multi-turn absolute encoder with hMTechnology.  Motor size:\u00a0NEMA 17 (42 mm) Input voltage:\u00a0+12 to +48 VDC","og_url":"https:\/\/novanta.com\/robotics-automation\/product\/liberty-mdrive-lmd17-nema-17-motion-control-external-linear-actuator-ip20\/","og_site_name":"Robotics &amp; Automation","article_modified_time":"2026-04-16T10:47:03+00:00","og_image":[{"width":1200,"height":494,"url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/product-header.png?resize=1200,494","type":"image\/png"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"3 minutes"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/novanta.com\/robotics-automation\/product\/liberty-mdrive-lmd17-nema-17-motion-control-external-linear-actuator-ip20\/","url":"https:\/\/novanta.com\/robotics-automation\/product\/liberty-mdrive-lmd17-nema-17-motion-control-external-linear-actuator-ip20\/","name":"Liberty MDrive\u00ae LMD17 NEMA 17 Motion Control External Linear Actuator IP20 - Robotics &amp; Automation","isPartOf":{"@id":"https:\/\/novanta.com\/robotics-automation\/#website"},"primaryImageOfPage":{"@id":"https:\/\/novanta.com\/robotics-automation\/product\/liberty-mdrive-lmd17-nema-17-motion-control-external-linear-actuator-ip20\/#primaryimage"},"image":{"@id":"https:\/\/novanta.com\/robotics-automation\/product\/liberty-mdrive-lmd17-nema-17-motion-control-external-linear-actuator-ip20\/#primaryimage"},"thumbnailUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/product-header.png?quality=85&strip=all","datePublished":"2026-03-20T08:49:18+00:00","dateModified":"2026-04-16T10:47:03+00:00","breadcrumb":{"@id":"https:\/\/novanta.com\/robotics-automation\/product\/liberty-mdrive-lmd17-nema-17-motion-control-external-linear-actuator-ip20\/#breadcrumb"},"inLanguage":"en-US","potentialAction":[{"@type":"ReadAction","target":["https:\/\/novanta.com\/robotics-automation\/product\/liberty-mdrive-lmd17-nema-17-motion-control-external-linear-actuator-ip20\/"]}]},{"@type":"ImageObject","inLanguage":"en-US","@id":"https:\/\/novanta.com\/robotics-automation\/product\/liberty-mdrive-lmd17-nema-17-motion-control-external-linear-actuator-ip20\/#primaryimage","url":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/product-header.png?quality=85&strip=all","contentUrl":"https:\/\/novanta.com\/robotics-automation\/wp-content\/uploads\/sites\/3\/2026\/03\/product-header.png?quality=85&strip=all","width":2652,"height":494},{"@type":"BreadcrumbList","@id":"https:\/\/novanta.com\/robotics-automation\/product\/liberty-mdrive-lmd17-nema-17-motion-control-external-linear-actuator-ip20\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/novanta.com\/robotics-automation\/"},{"@type":"ListItem","position":2,"name":"Products","item":"https:\/\/novanta.com\/robotics-automation\/products\/"},{"@type":"ListItem","position":3,"name":"Liberty MDrive\u00ae LMD17 NEMA 17 Motion Control External Linear Actuator IP20"}]},{"@type":"WebSite","@id":"https:\/\/novanta.com\/robotics-automation\/#website","url":"https:\/\/novanta.com\/robotics-automation\/","name":"Robotics & Automation","description":"","potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/novanta.com\/robotics-automation\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"en-US"}]}},"_links":{"self":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product\/8623","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product"}],"about":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/types\/product"}],"version-history":[{"count":3,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product\/8623\/revisions"}],"predecessor-version":[{"id":11751,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product\/8623\/revisions\/11751"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media\/8425"}],"wp:attachment":[{"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/media?parent=8623"}],"wp:term":[{"taxonomy":"product_type","embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product_type?post=8623"},{"taxonomy":"product_cat","embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product_cat?post=8623"},{"taxonomy":"product_tag","embeddable":true,"href":"https:\/\/novanta.com\/robotics-automation\/wp-json\/wp\/v2\/product_tag?post=8623"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}